! Date: Wednesday, June 30, 2004  10:23 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state006_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.005000 mA, Vctl = -5.000 V, Ictl = -0.004000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.605	 126.88	-17.031	 85.278	-17.030	 85.300	 -4.708	-130.80	
	 20.100	 -3.656	 126.07	-16.879	 83.817	-16.969	 83.356	 -4.751	-133.29	
	 20.200	 -3.704	 124.89	-16.735	 80.455	-16.794	 80.694	 -4.732	-135.89	
	 20.300	 -3.759	 123.99	-16.618	 78.570	-16.629	 78.459	 -4.735	-138.03	
	 20.400	 -3.832	 122.62	-16.488	 76.013	-16.478	 76.616	 -4.691	-140.96	
	 20.500	 -3.891	 121.71	-16.337	 74.281	-16.340	 74.198	 -4.715	-143.40	
	 20.600	 -3.975	 120.53	-16.159	 71.584	-16.087	 71.720	 -4.684	-146.12	
	 20.700	 -4.005	 119.46	-15.955	 69.246	-15.892	 69.588	 -4.713	-148.91	
	 20.800	 -4.112	 118.49	-15.739	 66.871	-15.703	 66.765	 -4.706	-151.54	
	 20.900	 -4.197	 117.76	-15.587	 64.302	-15.537	 63.985	 -4.759	-154.20	
	 21.000	 -4.259	 116.70	-15.397	 61.596	-15.346	 61.346	 -4.745	-157.04	
	 21.100	 -4.348	 115.87	-15.236	 58.915	-15.193	 58.786	 -4.854	-159.94	
	 21.200	 -4.419	 114.84	-15.045	 56.292	-15.079	 56.087	 -4.879	-162.72	
	 21.300	 -4.504	 114.06	-14.909	 53.760	-14.879	 53.690	 -4.961	-165.27	
	 21.400	 -4.590	 113.10	-14.694	 51.198	-14.752	 50.904	 -4.998	-168.00	
	 21.500	 -4.633	 112.50	-14.560	 48.316	-14.569	 48.524	 -5.069	-170.87	
	 21.600	 -4.700	 111.59	-14.354	 45.466	-14.430	 45.805	 -5.128	-173.68	
	 21.700	 -4.777	 110.96	-14.270	 43.284	-14.272	 43.136	 -5.231	-176.57	
	 21.800	 -4.800	 110.15	-14.076	 40.664	-14.084	 40.689	 -5.276	-179.22	
	 21.900	 -4.870	 109.62	-13.938	 37.984	-13.930	 38.114	 -5.369	 177.86	
	 22.000	 -4.900	 108.55	-13.748	 35.166	-13.731	 35.327	 -5.397	 174.96	
	 22.100	 -4.958	 107.87	-13.633	 32.535	-13.619	 32.348	 -5.506	 171.74	
	 22.200	 -5.012	 106.95	-13.505	 29.784	-13.451	 29.917	 -5.608	 168.73	
	 22.300	 -5.070	 106.30	-13.366	 27.429	-13.318	 27.084	 -5.722	 165.46	
	 22.400	 -5.095	 105.18	-13.231	 24.934	-13.213	 24.423	 -5.834	 162.46	
	 22.500	 -5.166	 104.60	-13.102	 22.192	-13.099	 21.998	 -5.967	 159.13	
	 22.600	 -5.191	 103.81	-12.931	 19.708	-12.950	 19.605	 -6.091	 156.06	
	 22.700	 -5.275	 103.23	-12.812	 17.318	-12.803	 17.362	 -6.234	 152.56	
	 22.800	 -5.295	 102.20	-12.611	 14.847	-12.651	 14.834	 -6.381	 149.25	
	 22.900	 -5.370	 101.73	-12.509	 12.112	-12.505	 12.200	 -6.551	 145.44	
	 23.000	 -5.360	 100.79	-12.313	  9.548	-12.355	  9.746	 -6.710	 142.05	
	 23.100	 -5.423	 100.15	-12.191	  6.890	-12.162	  7.206	 -6.851	 138.21	
	 23.200	 -5.440	 99.124	-12.017	  4.328	-11.996	  4.497	 -7.050	 134.30	
	 23.300	 -5.478	 98.286	-11.883	  1.690	-11.832	  1.806	 -7.218	 130.17	
	 23.400	 -5.519	 97.281	-11.732	 -0.918	-11.700	 -1.001	 -7.456	 126.14	
	 23.500	 -5.588	 96.622	-11.590	 -3.702	-11.575	 -3.667	 -7.700	 121.85	
	 23.600	 -5.573	 95.723	-11.431	 -6.248	-11.421	 -6.439	 -7.946	 117.82	
	 23.700	 -5.654	 94.695	-11.301	 -9.089	-11.321	 -9.208	 -8.168	 113.18	
	 23.800	 -5.663	 93.664	-11.164	-11.579	-11.205	-11.780	 -8.455	 108.82	
	 23.900	 -5.754	 92.805	-11.031	-14.484	-11.071	-14.487	 -8.693	 104.08	
	 24.000	 -5.784	 91.938	-10.897	-17.056	-10.935	-17.083	 -8.964	 99.517	
	 24.100	 -5.851	 90.941	-10.764	-20.002	-10.798	-19.889	 -9.162	 94.410	
	 24.200	 -5.878	 90.107	-10.642	-22.395	-10.665	-22.376	 -9.444	 89.170	
	 24.300	 -5.984	 89.167	-10.554	-25.499	-10.549	-25.184	 -9.694	 83.496	
	 24.400	 -5.975	 88.499	-10.424	-28.038	-10.438	-27.981	 -9.995	 78.097	
	 24.500	 -6.062	 87.611	-10.342	-30.836	-10.305	-30.642	-10.224	 72.283	
	 24.600	 -6.023	 86.793	-10.207	-33.282	-10.204	-33.277	-10.490	 66.463	
	 24.700	 -6.116	 85.692	-10.128	-36.086	-10.095	-36.165	-10.720	 60.039	
	 24.800	 -6.128	 84.707	-10.003	-38.718	 -9.979	-38.871	-10.973	 53.705	
	 24.900	 -6.202	 83.562	 -9.882	-41.658	 -9.877	-41.674	-11.143	 47.306	
	 25.000	 -6.226	 82.709	 -9.791	-44.267	 -9.794	-44.454	-11.346	 41.081	
	 25.100	 -6.295	 81.556	 -9.698	-47.207	 -9.710	-47.157	-11.453	 34.311	
	 25.200	 -6.351	 80.568	 -9.625	-49.719	 -9.648	-49.895	-11.543	 27.810	
	 25.300	 -6.428	 79.310	 -9.544	-52.715	 -9.557	-52.400	-11.575	 21.302	
	 25.400	 -6.484	 78.559	 -9.453	-55.199	 -9.469	-55.259	-11.571	 14.605	
	 25.500	 -6.554	 77.455	 -9.385	-58.213	 -9.389	-57.969	-11.492	  7.929	
	 25.600	 -6.575	 76.443	 -9.308	-60.861	 -9.312	-60.700	-11.450	  1.099	
	 25.700	 -6.685	 75.494	 -9.250	-63.711	 -9.246	-63.436	-11.345	 -5.260	
	 25.800	 -6.709	 74.795	 -9.199	-66.139	 -9.193	-66.129	-11.251	-11.539	
	 25.900	 -6.776	 73.516	 -9.144	-68.896	 -9.161	-68.954	-11.122	-17.554	
	 26.000	 -6.829	 72.697	 -9.100	-71.554	 -9.107	-71.661	-11.023	-23.465	
	 26.100	 -6.875	 71.547	 -9.057	-74.204	 -9.069	-74.261	-10.861	-28.937	
	 26.200	 -6.910	 70.701	 -9.023	-76.709	 -9.042	-76.943	-10.750	-34.000	
	 26.300	 -6.930	 69.123	 -8.975	-79.388	 -8.986	-79.364	-10.533	-38.673	
	 26.400	 -6.976	 68.067	 -8.943	-81.880	 -8.949	-81.972	-10.363	-43.699	
	 26.500	 -7.038	 66.290	 -8.903	-84.511	 -8.906	-84.513	-10.189	-47.928	
	 26.600	 -7.110	 65.192	 -8.883	-86.972	 -8.847	-86.951	-10.059	-52.374	
	 26.700	 -7.178	 63.934	 -8.809	-89.438	 -8.820	-89.410	 -9.817	-55.998	
	 26.800	 -7.251	 62.704	 -8.829	-91.853	 -8.775	-91.972	 -9.630	-60.179	
	 26.900	 -7.322	 61.316	 -8.746	-94.531	 -8.752	-94.621	 -9.367	-63.921	
	 27.000	 -7.412	 60.051	 -8.761	-97.121	 -8.715	-97.121	 -9.273	-67.945	
	 27.100	 -7.478	 58.590	 -8.702	-99.543	 -8.707	-99.674	 -9.100	-71.417	
	 27.200	 -7.531	 57.477	 -8.689	-101.79	 -8.665	-102.02	 -8.959	-75.020	
	 27.300	 -7.562	 56.006	 -8.631	-104.43	 -8.652	-104.44	 -8.821	-78.131	
	 27.400	 -7.646	 54.773	 -8.635	-106.77	 -8.655	-106.90	 -8.704	-81.519	
	 27.500	 -7.700	 53.023	 -8.613	-109.11	 -8.626	-109.17	 -8.619	-84.064	
	 27.600	 -7.790	 51.735	 -8.621	-111.46	 -8.616	-111.46	 -8.493	-87.171	
	 27.700	 -7.817	 50.053	 -8.578	-114.01	 -8.592	-113.72	 -8.388	-89.688	
	 27.800	 -7.904	 48.578	 -8.566	-115.99	 -8.578	-115.97	 -8.283	-92.671	
	 27.900	 -7.927	 46.704	 -8.533	-118.42	 -8.530	-118.25	 -8.192	-95.067	
	 28.000	 -8.033	 45.172	 -8.524	-120.66	 -8.505	-120.60	 -8.097	-97.736	
	 28.100	 -8.112	 43.191	 -8.482	-122.89	 -8.485	-122.89	 -8.011	-99.925	
	 28.200	 -8.210	 41.679	 -8.498	-125.31	 -8.469	-125.19	 -7.928	-102.47	
	 28.300	 -8.293	 39.538	 -8.433	-127.51	 -8.434	-127.48	 -7.891	-104.69	
	 28.400	 -8.409	 38.143	 -8.419	-129.78	 -8.411	-129.85	 -7.806	-107.12	
	 28.500	 -8.477	 36.191	 -8.392	-132.12	 -8.381	-132.16	 -7.764	-109.40	
	 28.600	 -8.615	 34.636	 -8.377	-134.31	 -8.369	-134.40	 -7.728	-111.79	
	 28.700	 -8.655	 32.716	 -8.353	-136.40	 -8.375	-136.67	 -7.706	-113.88	
	 28.800	 -8.758	 31.201	 -8.331	-139.06	 -8.336	-138.88	 -7.691	-116.08	
	 28.900	 -8.774	 29.475	 -8.280	-141.00	 -8.320	-140.94	 -7.717	-117.91	
	 29.000	 -8.907	 27.454	 -8.295	-143.24	 -8.289	-143.18	 -7.713	-119.70	
	 29.100	 -8.968	 25.173	 -8.248	-145.42	 -8.249	-145.23	 -7.720	-121.47	
	 29.200	 -9.069	 23.477	 -8.219	-147.54	 -8.217	-147.36	 -7.719	-123.33	
	 29.300	 -9.208	 21.749	 -8.175	-149.41	 -8.196	-149.49	 -7.723	-124.80	
	 29.400	 -9.296	 19.625	 -8.167	-151.92	 -8.139	-151.54	 -7.695	-126.57	
	 29.500	 -9.331	 17.785	 -8.108	-153.86	 -8.096	-153.93	 -7.689	-128.16	
	 29.600	 -9.462	 15.229	 -8.108	-156.11	 -8.058	-156.27	 -7.694	-130.10	
	 29.700	 -9.555	 13.238	 -8.060	-158.20	 -8.052	-158.32	 -7.746	-131.86	
	 29.800	 -9.695	 11.125	 -8.039	-160.48	 -8.007	-160.57	 -7.766	-133.50	
	 29.900	 -9.780	  9.105	 -7.959	-162.45	 -7.949	-162.79	 -7.836	-135.16	
	 30.000	 -9.907	  6.753	 -7.962	-164.93	 -7.937	-165.01	 -7.855	-136.93	
	 30.100	-10.026	  4.949	 -7.904	-166.76	 -7.926	-167.12	 -7.948	-138.61	
	 30.200	-10.168	  2.771	 -7.879	-169.27	 -7.890	-169.22	 -8.044	-139.90	
	 30.300	-10.200	  0.726	 -7.839	-171.38	 -7.840	-171.36	 -8.115	-141.18	
	 30.400	-10.324	 -1.508	 -7.789	-173.59	 -7.806	-173.48	 -8.155	-142.76	
	 30.500	-10.371	 -3.851	 -7.720	-175.82	 -7.756	-175.66	 -8.272	-144.46	
	 30.600	-10.526	 -6.067	 -7.709	-177.88	 -7.691	-177.97	 -8.380	-145.80	
	 30.700	-10.603	 -8.296	 -7.644	 179.83	 -7.652	 179.90	 -8.478	-146.96	
	 30.800	-10.729	-10.473	 -7.613	 177.53	 -7.568	 177.69	 -8.532	-148.22	
	 30.900	-10.785	-12.843	 -7.542	 175.32	 -7.533	 175.28	 -8.685	-149.65	
	 31.000	-10.960	-15.652	 -7.523	 173.02	 -7.481	 173.07	 -8.756	-150.62	
	 31.100	-11.051	-17.760	 -7.459	 170.79	 -7.439	 170.68	 -8.922	-152.00	
	 31.200	-11.201	-20.142	 -7.429	 168.43	 -7.414	 168.40	 -9.009	-153.11	
	 31.300	-11.304	-22.505	 -7.372	 166.27	 -7.391	 166.24	 -9.187	-154.47	
	 31.400	-11.428	-25.177	 -7.347	 163.94	 -7.353	 163.96	 -9.322	-155.84	
	 31.500	-11.586	-27.319	 -7.286	 161.90	 -7.288	 161.75	 -9.527	-156.86	
	 31.600	-11.678	-29.694	 -7.239	 159.45	 -7.244	 159.48	 -9.670	-157.66	
	 31.700	-11.786	-32.023	 -7.191	 157.26	 -7.204	 157.18	 -9.841	-158.82	
	 31.800	-11.958	-34.836	 -7.148	 154.91	 -7.170	 154.88	-10.031	-159.80	
	 31.900	-12.085	-36.792	 -7.094	 152.56	 -7.083	 152.67	-10.271	-160.84	
	 32.000	-12.295	-39.831	 -7.075	 150.07	 -7.055	 150.23	-10.478	-161.61	
	 32.100	-12.414	-41.701	 -6.974	 147.87	 -6.992	 147.96	-10.714	-162.39	
	 32.200	-12.629	-44.468	 -6.978	 145.43	 -6.958	 145.61	-10.944	-163.04	
	 32.300	-12.815	-46.684	 -6.943	 143.30	 -6.911	 143.23	-11.202	-163.89	
	 32.400	-13.002	-48.906	 -6.890	 140.83	 -6.868	 140.88	-11.451	-164.43	
	 32.500	-13.184	-50.709	 -6.838	 138.47	 -6.825	 138.52	-11.767	-164.91	
	 32.600	-13.337	-53.164	 -6.785	 135.97	 -6.777	 136.01	-12.047	-165.09	
	 32.700	-13.494	-55.133	 -6.723	 133.75	 -6.727	 133.59	-12.335	-165.25	
	 32.800	-13.744	-58.133	 -6.707	 131.14	 -6.709	 131.10	-12.628	-165.26	
	 32.900	-13.953	-59.867	 -6.663	 128.80	 -6.683	 128.66	-12.916	-165.19	
	 33.000	-14.264	-62.097	 -6.653	 126.30	 -6.644	 126.33	-13.235	-164.85	
	 33.100	-14.518	-63.504	 -6.594	 123.83	 -6.621	 123.97	-13.581	-164.55	
	 33.200	-14.675	-65.507	 -6.570	 121.45	 -6.587	 121.45	-13.928	-163.89	
	 33.300	-14.915	-67.002	 -6.527	 119.10	 -6.556	 119.11	-14.213	-163.07	
	 33.400	-15.144	-69.503	 -6.505	 116.65	 -6.504	 116.76	-14.592	-161.66	
	 33.500	-15.378	-71.056	 -6.469	 114.35	 -6.476	 114.31	-14.912	-160.48	
	 33.600	-15.643	-72.750	 -6.448	 111.81	 -6.439	 111.82	-15.177	-158.65	
	 33.700	-16.027	-74.931	 -6.403	 109.32	 -6.403	 109.29	-15.418	-157.09	
	 33.800	-16.333	-76.452	 -6.365	 106.92	 -6.362	 106.70	-15.693	-154.48	
	 33.900	-16.610	-77.786	 -6.374	 104.46	 -6.345	 104.42	-15.874	-152.07	
	 34.000	-16.942	-79.359	 -6.350	 101.87	 -6.327	 101.80	-16.018	-149.54	
	 34.100	-17.326	-79.710	 -6.319	 99.434	 -6.321	 99.441	-16.076	-147.03	
	 34.200	-17.739	-81.066	 -6.307	 97.034	 -6.293	 97.005	-16.126	-144.45	
	 34.300	-17.966	-81.783	 -6.275	 94.486	 -6.280	 94.484	-16.117	-141.85	
	 34.400	-18.269	-83.155	 -6.258	 92.035	 -6.269	 92.098	-16.102	-139.09	
	 34.500	-18.715	-83.758	 -6.232	 89.581	 -6.246	 89.533	-15.973	-136.66	
	 34.600	-19.054	-84.233	 -6.218	 87.048	 -6.231	 87.112	-15.886	-134.50	
	 34.700	-19.395	-83.400	 -6.203	 84.577	 -6.213	 84.527	-15.746	-132.24	
	 34.800	-19.730	-84.549	 -6.215	 81.923	 -6.197	 81.943	-15.519	-129.87	
	 34.900	-20.150	-84.532	 -6.202	 79.528	 -6.205	 79.480	-15.224	-128.09	
	 35.000	-20.463	-84.739	 -6.171	 77.016	 -6.195	 76.969	-14.995	-126.80	
	 35.100	-21.010	-84.497	 -6.199	 74.515	 -6.212	 74.505	-14.690	-125.49	
	 35.200	-21.107	-83.924	 -6.184	 71.824	 -6.202	 72.044	-14.454	-124.09	
	 35.300	-21.616	-83.518	 -6.178	 69.465	 -6.205	 69.598	-14.129	-123.23	
	 35.400	-21.919	-82.622	 -6.200	 67.145	 -6.195	 67.270	-13.825	-122.64	
	 35.500	-22.240	-81.404	 -6.208	 64.575	 -6.199	 64.712	-13.548	-122.56	
	 35.600	-22.666	-79.700	 -6.218	 62.145	 -6.182	 62.175	-13.248	-122.41	
	 35.700	-22.716	-77.338	 -6.228	 59.674	 -6.204	 59.669	-12.964	-122.21	
	 35.800	-22.642	-75.366	 -6.212	 57.243	 -6.212	 57.206	-12.742	-122.68	
	 35.900	-22.902	-74.918	 -6.273	 54.774	 -6.242	 54.686	-12.446	-123.08	
	 36.000	-22.970	-74.659	 -6.267	 52.390	 -6.273	 52.436	-12.363	-123.59	
	 36.100	-22.905	-74.125	 -6.267	 49.998	 -6.286	 49.902	-12.067	-123.99	
	 36.200	-23.339	-70.249	 -6.266	 47.522	 -6.291	 47.562	-11.863	-124.28	
	 36.300	-23.118	-71.047	 -6.287	 45.017	 -6.318	 45.279	-11.668	-124.79	
	 36.400	-23.035	-70.266	 -6.298	 42.637	 -6.311	 42.988	-11.497	-125.48	
	 36.500	-22.976	-69.788	 -6.302	 40.261	 -6.295	 40.562	-11.321	-125.78	
	 36.600	-22.812	-68.207	 -6.297	 37.765	 -6.309	 38.037	-11.093	-126.15	
	 36.700	-22.803	-69.732	 -6.338	 35.476	 -6.318	 35.528	-10.855	-127.15	
	 36.800	-22.686	-70.104	 -6.339	 33.153	 -6.338	 33.011	-10.677	-128.18	
	 36.900	-22.594	-71.404	 -6.366	 30.559	 -6.341	 30.620	-10.510	-129.17	
	 37.000	-22.571	-71.919	 -6.382	 28.214	 -6.375	 28.222	-10.399	-130.15	
	 37.100	-22.518	-72.296	 -6.404	 25.956	 -6.404	 25.674	-10.251	-131.16	
	 37.200	-22.320	-73.259	 -6.411	 23.420	 -6.402	 23.395	-10.165	-132.35	
	 37.300	-22.402	-76.008	 -6.422	 21.103	 -6.446	 21.059	-10.070	-133.19	
	 37.400	-22.245	-76.105	 -6.454	 18.645	 -6.471	 18.685	 -9.977	-134.26	
	 37.500	-22.143	-79.089	 -6.468	 16.415	 -6.476	 16.385	 -9.847	-135.14	
	 37.600	-22.190	-80.174	 -6.475	 13.892	 -6.472	 14.087	 -9.780	-136.31	
	 37.700	-22.109	-81.410	 -6.494	 11.475	 -6.496	 11.579	 -9.693	-137.39	
	 37.800	-22.059	-85.857	 -6.532	  8.840	 -6.526	  9.274	 -9.632	-138.72	
	 37.900	-22.139	-87.271	 -6.526	  6.612	 -6.530	  6.741	 -9.583	-139.39	
	 38.000	-22.027	-90.091	 -6.555	  4.231	 -6.531	  4.369	 -9.482	-140.42	
	 38.100	-22.223	-93.192	 -6.576	  1.708	 -6.563	  1.821	 -9.361	-141.42	
	 38.200	-22.233	-97.811	 -6.615	 -0.753	 -6.600	 -0.691	 -9.365	-142.89	
	 38.300	-21.767	-99.623	 -6.618	 -3.231	 -6.602	 -3.148	 -9.312	-143.87	
	 38.400	-22.231	-103.69	 -6.634	 -5.616	 -6.644	 -5.584	 -9.274	-144.82	
	 38.500	-22.180	-110.23	 -6.680	 -7.977	 -6.679	 -8.069	 -9.227	-146.04	
	 38.600	-21.783	-113.47	 -6.686	-10.383	 -6.715	-10.454	 -9.222	-147.30	
	 38.700	-22.189	-118.72	 -6.715	-12.899	 -6.726	-12.923	 -9.201	-148.09	
	 38.800	-21.897	-123.68	 -6.721	-15.261	 -6.743	-15.294	 -9.196	-149.03	
	 38.900	-22.112	-130.13	 -6.786	-17.775	 -6.779	-17.726	 -9.165	-150.10	
	 39.000	-21.853	-135.26	 -6.780	-19.937	 -6.773	-20.148	 -9.179	-151.33	
	 39.100	-21.712	-141.02	 -6.794	-22.790	 -6.802	-22.787	 -9.201	-152.17	
	 39.200	-21.636	-145.47	 -6.828	-25.378	 -6.826	-25.245	 -9.229	-152.88	
	 39.300	-21.381	-151.82	 -6.887	-27.848	 -6.847	-27.709	 -9.218	-153.39	
	 39.400	-21.171	-158.56	 -6.888	-30.554	 -6.865	-30.440	 -9.215	-154.40	
	 39.500	-20.623	-163.14	 -6.973	-33.267	 -6.904	-33.081	 -9.230	-155.03	
	 39.600	-20.080	-168.98	 -6.958	-35.758	 -6.951	-35.682	 -9.185	-155.82	
	 39.700	-20.235	-174.99	 -7.047	-38.249	 -6.996	-38.456	 -9.198	-156.12	
	 39.800	-19.830	-179.96	 -7.098	-40.897	 -7.057	-41.039	 -9.161	-157.13	
	 39.900	-19.326	 174.66	 -7.086	-43.467	 -7.137	-43.382	 -9.179	-157.42	
	 40.000	-18.843	 169.44	 -7.141	-46.048	 -7.200	-46.287	 -9.185	-157.97	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state006_001.txt

