! Date: Wednesday, June 30, 2004  10:24 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state007_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.005000 mA, Vctl = -5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.590	 127.03	-17.278	 88.335	-17.315	 88.571	 -4.269	-130.33	
	 20.100	 -3.623	 126.22	-17.170	 86.405	-17.167	 86.193	 -4.278	-132.54	
	 20.200	 -3.691	 124.97	-17.043	 83.671	-17.098	 83.868	 -4.222	-134.72	
	 20.300	 -3.732	 124.05	-16.907	 81.511	-16.992	 81.827	 -4.196	-136.62	
	 20.400	 -3.797	 122.76	-16.843	 79.584	-16.819	 79.834	 -4.133	-139.17	
	 20.500	 -3.858	 122.01	-16.695	 77.500	-16.714	 77.709	 -4.143	-141.29	
	 20.600	 -3.936	 120.70	-16.501	 75.091	-16.485	 75.426	 -4.071	-143.62	
	 20.700	 -4.003	 119.66	-16.352	 73.096	-16.312	 73.080	 -4.081	-145.98	
	 20.800	 -4.073	 118.57	-16.159	 70.321	-16.107	 70.486	 -4.035	-148.31	
	 20.900	 -4.176	 117.79	-16.014	 67.948	-15.922	 67.670	 -4.062	-150.56	
	 21.000	 -4.235	 116.71	-15.799	 65.115	-15.805	 64.968	 -4.017	-152.97	
	 21.100	 -4.309	 116.11	-15.726	 62.776	-15.649	 62.476	 -4.085	-155.47	
	 21.200	 -4.382	 114.90	-15.530	 60.424	-15.545	 60.212	 -4.104	-157.79	
	 21.300	 -4.466	 114.07	-15.414	 57.853	-15.418	 57.705	 -4.160	-159.88	
	 21.400	 -4.516	 113.16	-15.194	 55.145	-15.259	 55.223	 -4.155	-162.13	
	 21.500	 -4.583	 112.63	-15.087	 52.573	-15.103	 52.932	 -4.202	-164.55	
	 21.600	 -4.647	 111.61	-14.926	 49.857	-14.936	 50.284	 -4.233	-166.81	
	 21.700	 -4.725	 110.92	-14.798	 47.841	-14.842	 47.792	 -4.307	-169.09	
	 21.800	 -4.747	 110.13	-14.636	 45.201	-14.671	 45.567	 -4.319	-171.13	
	 21.900	 -4.807	 109.58	-14.535	 42.727	-14.487	 43.077	 -4.374	-173.42	
	 22.000	 -4.836	 108.48	-14.358	 40.079	-14.321	 40.435	 -4.392	-175.69	
	 22.100	 -4.897	 107.79	-14.236	 37.630	-14.206	 37.765	 -4.463	-178.36	
	 22.200	 -4.922	 106.78	-14.100	 35.320	-14.094	 35.180	 -4.519	 179.38	
	 22.300	 -4.996	 106.15	-14.000	 32.950	-13.950	 32.793	 -4.607	 176.82	
	 22.400	 -5.027	 105.02	-13.841	 30.265	-13.838	 30.195	 -4.689	 174.44	
	 22.500	 -5.104	 104.42	-13.761	 28.105	-13.760	 27.887	 -4.795	 172.08	
	 22.600	 -5.135	 103.60	-13.578	 25.932	-13.632	 25.724	 -4.883	 169.77	
	 22.700	 -5.208	 102.70	-13.455	 23.679	-13.488	 23.672	 -4.987	 167.01	
	 22.800	 -5.234	 101.98	-13.312	 21.274	-13.357	 21.455	 -5.091	 164.71	
	 22.900	 -5.281	 101.26	-13.165	 18.903	-13.176	 18.839	 -5.224	 161.86	
	 23.000	 -5.303	 100.38	-12.963	 16.581	-13.014	 16.797	 -5.339	 159.60	
	 23.100	 -5.368	 99.568	-12.823	 14.078	-12.838	 14.586	 -5.459	 156.67	
	 23.200	 -5.359	 98.512	-12.647	 11.891	-12.663	 11.987	 -5.602	 153.95	
	 23.300	 -5.407	 97.707	-12.516	  9.248	-12.500	  9.445	 -5.749	 150.90	
	 23.400	 -5.448	 96.679	-12.360	  6.792	-12.351	  7.053	 -5.958	 148.18	
	 23.500	 -5.517	 95.749	-12.212	  4.348	-12.200	  4.474	 -6.162	 145.08	
	 23.600	 -5.519	 94.960	-12.065	  2.116	-12.021	  2.019	 -6.390	 142.46	
	 23.700	 -5.598	 93.918	-11.914	 -0.408	-11.866	 -0.694	 -6.594	 139.13	
	 23.800	 -5.618	 92.673	-11.720	 -2.891	-11.758	 -3.139	 -6.850	 136.18	
	 23.900	 -5.715	 91.646	-11.581	 -5.521	-11.610	 -5.715	 -7.078	 132.92	
	 24.000	 -5.754	 90.748	-11.427	 -7.903	-11.450	 -8.225	 -7.365	 129.90	
	 24.100	 -5.841	 89.803	-11.282	-10.607	-11.315	-10.586	 -7.594	 126.51	
	 24.200	 -5.851	 88.766	-11.105	-13.125	-11.147	-13.058	 -7.912	 123.13	
	 24.300	 -5.983	 87.878	-11.008	-15.734	-11.018	-15.596	 -8.241	 119.32	
	 24.400	 -5.997	 87.232	-10.857	-18.074	-10.871	-18.033	 -8.620	 115.83	
	 24.500	 -6.092	 86.224	-10.703	-20.907	-10.703	-20.613	 -8.973	 112.07	
	 24.600	 -6.106	 85.440	-10.557	-23.394	-10.536	-23.249	 -9.375	 108.25	
	 24.700	 -6.180	 84.195	-10.437	-25.976	-10.383	-25.929	 -9.753	 103.90	
	 24.800	 -6.216	 83.206	-10.268	-28.518	-10.242	-28.607	-10.253	 99.388	
	 24.900	 -6.314	 82.105	-10.108	-31.320	-10.101	-31.302	-10.724	 94.981	
	 25.000	 -6.362	 81.253	 -9.988	-34.077	 -9.971	-34.061	-11.261	 90.212	
	 25.100	 -6.467	 80.049	 -9.853	-36.813	 -9.851	-36.933	-11.778	 84.847	
	 25.200	 -6.519	 78.992	 -9.705	-39.553	 -9.758	-39.659	-12.385	 79.570	
	 25.300	 -6.654	 77.948	 -9.629	-42.241	 -9.639	-42.344	-12.884	 73.599	
	 25.400	 -6.717	 77.412	 -9.510	-44.913	 -9.515	-44.904	-13.516	 66.974	
	 25.500	 -6.823	 76.194	 -9.368	-47.847	 -9.386	-47.711	-14.049	 59.884	
	 25.600	 -6.875	 75.329	 -9.270	-50.642	 -9.278	-50.634	-14.679	 52.135	
	 25.700	 -6.997	 74.451	 -9.183	-53.467	 -9.181	-53.269	-15.182	 43.679	
	 25.800	 -7.056	 73.808	 -9.077	-56.063	 -9.090	-56.086	-15.690	 34.526	
	 25.900	 -7.134	 72.743	 -9.010	-59.086	 -8.995	-58.968	-16.081	 24.892	
	 26.000	 -7.205	 72.018	 -8.902	-61.647	 -8.921	-61.937	-16.412	 14.679	
	 26.100	 -7.286	 71.006	 -8.840	-64.785	 -8.855	-64.691	-16.501	  4.533	
	 26.200	 -7.331	 70.398	 -8.804	-67.213	 -8.824	-67.454	-16.537	 -5.719	
	 26.300	 -7.357	 69.140	 -8.727	-70.190	 -8.734	-70.238	-16.327	-15.379	
	 26.400	 -7.386	 68.032	 -8.667	-72.913	 -8.658	-72.914	-16.063	-25.106	
	 26.500	 -7.490	 66.686	 -8.605	-75.501	 -8.618	-75.661	-15.694	-33.515	
	 26.600	 -7.558	 65.862	 -8.568	-78.179	 -8.546	-78.224	-15.300	-41.392	
	 26.700	 -7.595	 64.535	 -8.508	-81.172	 -8.510	-81.010	-14.790	-48.217	
	 26.800	 -7.686	 63.872	 -8.466	-83.811	 -8.461	-83.688	-14.288	-54.755	
	 26.900	 -7.748	 62.565	 -8.447	-86.341	 -8.421	-86.350	-13.732	-60.782	
	 27.000	 -7.852	 61.372	 -8.403	-89.168	 -8.376	-89.129	-13.339	-66.636	
	 27.100	 -7.912	 60.212	 -8.372	-91.650	 -8.356	-91.782	-12.887	-71.554	
	 27.200	 -7.927	 59.450	 -8.357	-94.249	 -8.329	-94.334	-12.436	-76.401	
	 27.300	 -7.987	 57.894	 -8.319	-96.895	 -8.328	-96.904	-12.034	-80.536	
	 27.400	 -8.050	 57.025	 -8.321	-99.293	 -8.326	-99.456	-11.683	-84.829	
	 27.500	 -8.096	 55.560	 -8.274	-101.87	 -8.297	-101.85	-11.338	-88.189	
	 27.600	 -8.146	 54.567	 -8.279	-104.40	 -8.282	-104.37	-11.027	-91.943	
	 27.700	 -8.179	 52.956	 -8.238	-106.97	 -8.281	-106.78	-10.708	-94.910	
	 27.800	 -8.231	 51.606	 -8.262	-109.29	 -8.263	-109.18	-10.419	-98.524	
	 27.900	 -8.242	 49.828	 -8.212	-111.80	 -8.241	-111.48	-10.167	-101.31	
	 28.000	 -8.332	 48.552	 -8.215	-114.14	 -8.202	-113.95	 -9.887	-104.38	
	 28.100	 -8.349	 46.827	 -8.194	-116.50	 -8.210	-116.41	 -9.666	-106.76	
	 28.200	 -8.453	 45.310	 -8.217	-118.81	 -8.196	-118.88	 -9.441	-109.64	
	 28.300	 -8.519	 43.436	 -8.187	-121.20	 -8.172	-121.20	 -9.228	-112.10	
	 28.400	 -8.611	 41.985	 -8.201	-123.49	 -8.176	-123.52	 -9.045	-114.55	
	 28.500	 -8.689	 40.460	 -8.155	-125.92	 -8.174	-125.88	 -8.892	-117.05	
	 28.600	 -8.757	 38.889	 -8.177	-128.25	 -8.179	-128.28	 -8.735	-119.74	
	 28.700	 -8.764	 36.898	 -8.141	-130.46	 -8.167	-130.65	 -8.593	-121.97	
	 28.800	 -8.860	 35.627	 -8.134	-132.79	 -8.151	-132.74	 -8.464	-124.08	
	 28.900	 -8.855	 34.184	 -8.157	-134.84	 -8.136	-135.12	 -8.388	-126.19	
	 29.000	 -8.956	 32.108	 -8.144	-137.13	 -8.141	-137.09	 -8.315	-127.97	
	 29.100	 -8.977	 30.169	 -8.125	-139.37	 -8.133	-139.34	 -8.218	-129.92	
	 29.200	 -9.057	 28.460	 -8.132	-141.80	 -8.116	-141.49	 -8.112	-131.82	
	 29.300	 -9.139	 26.838	 -8.081	-143.74	 -8.096	-143.48	 -8.044	-133.17	
	 29.400	 -9.234	 24.811	 -8.085	-145.87	 -8.072	-145.72	 -7.968	-135.16	
	 29.500	 -9.237	 22.811	 -8.055	-148.00	 -8.031	-148.01	 -7.866	-136.90	
	 29.600	 -9.363	 20.585	 -8.063	-150.16	 -8.035	-150.37	 -7.788	-138.72	
	 29.700	 -9.419	 18.600	 -8.048	-152.35	 -8.016	-152.42	 -7.755	-140.61	
	 29.800	 -9.498	 16.559	 -8.042	-154.44	 -8.004	-154.47	 -7.705	-142.35	
	 29.900	 -9.522	 14.310	 -7.981	-156.43	 -7.983	-156.78	 -7.680	-144.05	
	 30.000	 -9.638	 12.530	 -7.997	-158.80	 -7.966	-158.89	 -7.638	-145.80	
	 30.100	 -9.705	 10.551	 -7.930	-160.72	 -7.971	-160.95	 -7.658	-147.51	
	 30.200	 -9.833	  8.513	 -7.921	-163.03	 -7.939	-163.10	 -7.635	-149.06	
	 30.300	 -9.827	  6.483	 -7.884	-165.12	 -7.908	-165.15	 -7.689	-150.58	
	 30.400	 -9.929	  4.317	 -7.891	-167.28	 -7.891	-167.06	 -7.644	-152.09	
	 30.500	 -9.904	  2.199	 -7.847	-169.33	 -7.851	-169.21	 -7.682	-153.84	
	 30.600	-10.053	 -0.200	 -7.859	-171.39	 -7.817	-171.40	 -7.719	-155.09	
	 30.700	-10.092	 -2.403	 -7.786	-173.64	 -7.768	-173.48	 -7.726	-156.28	
	 30.800	-10.169	 -4.544	 -7.757	-175.91	 -7.734	-175.66	 -7.714	-157.81	
	 30.900	-10.158	 -6.897	 -7.726	-177.86	 -7.706	-178.02	 -7.761	-159.35	
	 31.000	-10.291	 -9.328	 -7.679	 179.81	 -7.664	 179.90	 -7.792	-160.59	
	 31.100	-10.311	-11.591	 -7.657	 177.93	 -7.651	 177.73	 -7.845	-162.06	
	 31.200	-10.434	-14.074	 -7.622	 175.56	 -7.610	 175.53	 -7.858	-163.31	
	 31.300	-10.482	-16.298	 -7.584	 173.59	 -7.609	 173.45	 -7.919	-165.00	
	 31.400	-10.570	-18.904	 -7.556	 171.45	 -7.566	 171.29	 -7.969	-166.40	
	 31.500	-10.660	-21.131	 -7.466	 169.26	 -7.526	 169.35	 -8.080	-167.72	
	 31.600	-10.754	-23.533	 -7.476	 167.05	 -7.489	 167.15	 -8.146	-168.79	
	 31.700	-10.795	-25.884	 -7.433	 165.11	 -7.455	 164.99	 -8.230	-170.12	
	 31.800	-10.889	-28.516	 -7.409	 162.66	 -7.393	 162.95	 -8.300	-171.44	
	 31.900	-10.942	-30.665	 -7.358	 160.80	 -7.333	 160.76	 -8.419	-172.84	
	 32.000	-11.024	-33.496	 -7.307	 158.10	 -7.312	 158.44	 -8.501	-173.97	
	 32.100	-11.126	-35.679	 -7.240	 156.26	 -7.249	 156.27	 -8.626	-175.27	
	 32.200	-11.223	-38.486	 -7.236	 154.06	 -7.199	 154.05	 -8.732	-176.20	
	 32.300	-11.373	-40.682	 -7.199	 151.97	 -7.178	 151.83	 -8.842	-177.78	
	 32.400	-11.506	-43.308	 -7.160	 149.64	 -7.140	 149.61	 -8.996	-178.83	
	 32.500	-11.573	-45.580	 -7.104	 147.47	 -7.087	 147.38	 -9.143	 179.89	
	 32.600	-11.621	-47.956	 -7.044	 145.19	 -7.043	 145.13	 -9.306	 178.84	
	 32.700	-11.800	-50.285	 -6.991	 143.03	 -7.007	 142.74	 -9.448	 177.81	
	 32.800	-11.888	-53.181	 -6.949	 140.56	 -6.978	 140.55	 -9.623	 176.83	
	 32.900	-12.090	-55.463	 -6.921	 138.41	 -6.939	 138.23	 -9.783	 175.65	
	 33.000	-12.185	-57.640	 -6.902	 136.11	 -6.902	 136.19	 -9.969	 175.00	
	 33.100	-12.365	-59.340	 -6.837	 133.82	 -6.857	 133.97	-10.151	 174.08	
	 33.200	-12.413	-62.099	 -6.778	 131.58	 -6.825	 131.58	-10.362	 173.06	
	 33.300	-12.578	-64.246	 -6.745	 129.44	 -6.769	 129.39	-10.547	 172.06	
	 33.400	-12.750	-66.769	 -6.725	 127.04	 -6.720	 127.18	-10.792	 171.43	
	 33.500	-12.845	-68.935	 -6.675	 124.80	 -6.670	 124.85	-10.992	 170.69	
	 33.600	-12.981	-71.695	 -6.634	 122.46	 -6.619	 122.48	-11.212	 170.17	
	 33.700	-13.181	-74.065	 -6.587	 120.13	 -6.576	 120.10	-11.460	 169.66	
	 33.800	-13.421	-76.946	 -6.523	 117.73	 -6.519	 117.68	-11.734	 169.15	
	 33.900	-13.626	-78.744	 -6.529	 115.57	 -6.491	 115.38	-12.017	 168.82	
	 34.000	-13.806	-81.330	 -6.473	 113.02	 -6.486	 112.95	-12.254	 168.84	
	 34.100	-14.104	-83.643	 -6.452	 110.69	 -6.448	 110.65	-12.475	 168.60	
	 34.200	-14.300	-86.003	 -6.420	 108.37	 -6.423	 108.36	-12.762	 168.71	
	 34.300	-14.544	-87.918	 -6.360	 106.04	 -6.390	 106.01	-13.009	 168.85	
	 34.400	-14.682	-90.157	 -6.314	 103.52	 -6.347	 103.65	-13.253	 169.00	
	 34.500	-14.978	-92.571	 -6.295	 101.14	 -6.311	 101.35	-13.493	 169.34	
	 34.600	-15.230	-94.939	 -6.246	 98.705	 -6.256	 98.897	-13.788	 169.65	
	 34.700	-15.600	-96.150	 -6.221	 96.325	 -6.218	 96.323	-14.052	 170.48	
	 34.800	-15.795	-98.482	 -6.194	 93.828	 -6.187	 93.773	-14.337	 171.56	
	 34.900	-16.140	-101.57	 -6.177	 91.554	 -6.170	 91.397	-14.526	 172.45	
	 35.000	-16.307	-103.85	 -6.139	 88.928	 -6.142	 88.801	-14.783	 173.82	
	 35.100	-16.835	-106.37	 -6.101	 86.501	 -6.147	 86.426	-14.931	 174.97	
	 35.200	-17.149	-108.36	 -6.106	 84.089	 -6.125	 83.978	-15.130	 176.59	
	 35.300	-17.527	-110.78	 -6.092	 81.705	 -6.115	 81.527	-15.241	 178.21	
	 35.400	-17.867	-113.65	 -6.097	 79.232	 -6.096	 79.238	-15.366	 179.97	
	 35.500	-18.381	-116.36	 -6.087	 76.816	 -6.076	 76.762	-15.378	-178.57	
	 35.600	-18.889	-117.76	 -6.070	 74.372	 -6.046	 74.229	-15.430	-176.94	
	 35.700	-19.387	-119.69	 -6.067	 71.734	 -6.033	 71.849	-15.424	-175.10	
	 35.800	-19.635	-121.24	 -6.042	 69.371	 -6.043	 69.317	-15.376	-173.93	
	 35.900	-20.211	-123.50	 -6.062	 66.983	 -6.043	 66.833	-15.291	-172.89	
	 36.000	-20.682	-127.36	 -6.039	 64.542	 -6.041	 64.564	-15.304	-171.57	
	 36.100	-21.483	-129.11	 -6.052	 62.096	 -6.048	 62.035	-15.163	-170.04	
	 36.200	-22.008	-130.52	 -6.025	 59.484	 -6.047	 59.680	-15.048	-168.78	
	 36.300	-22.699	-133.67	 -6.046	 57.162	 -6.036	 57.306	-14.870	-167.98	
	 36.400	-23.140	-135.10	 -6.016	 54.816	 -6.026	 54.817	-14.734	-167.48	
	 36.500	-23.835	-136.81	 -6.037	 52.154	 -6.025	 52.349	-14.631	-165.59	
	 36.600	-24.544	-140.12	 -6.012	 49.767	 -6.026	 49.972	-14.431	-165.10	
	 36.700	-25.284	-141.74	 -6.038	 47.233	 -6.030	 47.322	-14.129	-164.44	
	 36.800	-25.967	-143.38	 -6.027	 44.866	 -6.041	 44.893	-13.921	-164.24	
	 36.900	-26.876	-143.87	 -6.052	 42.527	 -6.054	 42.419	-13.723	-164.24	
	 37.000	-27.937	-146.58	 -6.060	 40.086	 -6.062	 39.993	-13.504	-164.34	
	 37.100	-28.851	-149.80	 -6.079	 37.655	 -6.092	 37.485	-13.307	-164.34	
	 37.200	-29.938	-152.60	 -6.094	 35.327	 -6.101	 35.094	-13.125	-164.76	
	 37.300	-30.593	-154.76	 -6.103	 32.784	 -6.112	 32.810	-12.927	-164.93	
	 37.400	-31.830	-155.67	 -6.139	 30.317	 -6.144	 30.408	-12.792	-165.43	
	 37.500	-32.911	-160.83	 -6.156	 27.986	 -6.113	 28.043	-12.565	-165.77	
	 37.600	-34.508	-164.86	 -6.165	 25.503	 -6.141	 25.742	-12.398	-166.33	
	 37.700	-36.271	-166.57	 -6.171	 23.039	 -6.166	 23.256	-12.191	-167.19	
	 37.800	-37.790	-175.45	 -6.200	 20.518	 -6.181	 20.680	-12.074	-167.97	
	 37.900	-39.690	-168.18	 -6.224	 18.219	 -6.199	 18.323	-11.903	-168.82	
	 38.000	-40.140	-178.67	 -6.232	 15.629	 -6.215	 15.823	-11.778	-169.12	
	 38.100	-44.033	 149.37	 -6.241	 13.227	 -6.240	 13.404	-11.593	-170.24	
	 38.200	-42.951	 158.23	 -6.303	 10.877	 -6.277	 10.958	-11.476	-171.52	
	 38.300	-51.047	 131.26	 -6.291	  8.591	 -6.283	  8.508	-11.359	-172.44	
	 38.400	-48.785	 148.99	 -6.357	  6.083	 -6.330	  5.981	-11.234	-173.09	
	 38.500	-49.217	 140.69	 -6.367	  3.778	 -6.396	  3.768	-11.069	-174.46	
	 38.600	-46.002	 165.87	 -6.395	  1.408	 -6.410	  1.328	-11.042	-175.85	
	 38.700	-46.411	 145.11	 -6.397	 -1.119	 -6.411	 -1.026	-10.954	-176.69	
	 38.800	-42.611	 139.70	 -6.398	 -3.431	 -6.437	 -3.429	-10.861	-177.44	
	 38.900	-42.690	 129.51	 -6.439	 -5.878	 -6.460	 -5.910	-10.756	-178.79	
	 39.000	-41.736	 139.08	 -6.491	 -8.450	 -6.495	 -8.355	-10.721	 179.84	
	 39.100	-38.226	 130.12	 -6.501	-11.118	 -6.508	-10.820	-10.681	 178.70	
	 39.200	-37.477	 136.96	 -6.550	-13.473	 -6.523	-13.386	-10.676	 177.73	
	 39.300	-36.052	 129.11	 -6.594	-15.904	 -6.560	-15.906	-10.630	 176.98	
	 39.400	-34.951	 135.06	 -6.631	-18.526	 -6.588	-18.418	-10.580	 175.72	
	 39.500	-34.109	 139.16	 -6.673	-20.877	 -6.643	-20.903	-10.565	 175.20	
	 39.600	-31.873	 140.87	 -6.699	-23.339	 -6.692	-23.560	-10.531	 174.43	
	 39.700	-30.964	 141.49	 -6.736	-25.707	 -6.739	-25.996	-10.498	 174.09	
	 39.800	-29.349	 129.56	 -6.763	-28.383	 -6.752	-28.473	-10.416	 172.80	
	 39.900	-29.639	 139.56	 -6.855	-30.845	 -6.873	-30.854	-10.401	 172.06	
	 40.000	-27.988	 140.41	 -6.894	-33.199	 -6.927	-33.347	-10.397	 171.89	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state007_001.txt

