! Date: Wednesday, June 30, 2004  10:24 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state008_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.003000 mA, Vctl = -5.000 V, Ictl = -0.004000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.704	 123.66	-17.705	 125.41	-17.713	 125.42	 -4.895	-72.782	
	 20.100	 -3.734	 122.67	-17.692	 123.39	-17.663	 123.02	 -4.932	-74.709	
	 20.200	 -3.775	 121.35	-17.606	 121.02	-17.609	 120.83	 -4.914	-76.728	
	 20.300	 -3.828	 120.24	-17.542	 118.95	-17.547	 118.86	 -4.934	-78.398	
	 20.400	 -3.870	 118.79	-17.390	 116.48	-17.455	 116.71	 -4.914	-80.537	
	 20.500	 -3.912	 117.89	-17.270	 114.63	-17.300	 114.51	 -4.973	-82.423	
	 20.600	 -3.970	 116.24	-17.121	 111.94	-17.172	 112.08	 -4.980	-84.339	
	 20.700	 -4.005	 114.96	-17.021	 109.35	-16.966	 109.79	 -5.041	-86.254	
	 20.800	 -4.080	 113.69	-16.821	 106.86	-16.787	 107.34	 -5.057	-88.016	
	 20.900	 -4.172	 112.72	-16.698	 104.46	-16.704	 104.34	 -5.120	-89.821	
	 21.000	 -4.213	 111.46	-16.597	 101.69	-16.545	 101.79	 -5.145	-91.592	
	 21.100	 -4.274	 110.33	-16.478	 99.388	-16.380	 99.516	 -5.255	-93.334	
	 21.200	 -4.345	 108.92	-16.356	 97.127	-16.332	 97.103	 -5.284	-95.024	
	 21.300	 -4.420	 107.85	-16.185	 94.912	-16.200	 94.838	 -5.358	-96.472	
	 21.400	 -4.489	 106.52	-16.037	 92.502	-16.050	 92.411	 -5.404	-98.180	
	 21.500	 -4.551	 105.56	-15.872	 90.481	-15.862	 90.181	 -5.486	-99.830	
	 21.600	 -4.614	 104.10	-15.662	 87.762	-15.686	 88.011	 -5.543	-101.28	
	 21.700	 -4.700	 102.97	-15.497	 85.653	-15.543	 85.506	 -5.631	-102.78	
	 21.800	 -4.749	 101.76	-15.279	 83.082	-15.303	 83.211	 -5.673	-104.13	
	 21.900	 -4.837	 100.68	-15.077	 80.709	-15.094	 80.808	 -5.752	-105.51	
	 22.000	 -4.910	 99.035	-14.829	 78.036	-14.839	 78.416	 -5.759	-106.96	
	 22.100	 -4.998	 97.978	-14.645	 75.376	-14.607	 75.485	 -5.846	-108.59	
	 22.200	 -5.089	 96.772	-14.421	 72.932	-14.416	 72.986	 -5.925	-109.97	
	 22.300	 -5.217	 95.484	-14.259	 70.033	-14.204	 70.193	 -5.987	-111.39	
	 22.400	 -5.320	 94.073	-14.035	 67.214	-14.012	 67.244	 -6.047	-112.77	
	 22.500	 -5.429	 93.053	-13.839	 64.603	-13.838	 64.427	 -6.128	-114.42	
	 22.600	 -5.530	 91.826	-13.658	 61.938	-13.643	 61.751	 -6.201	-115.70	
	 22.700	 -5.658	 90.796	-13.472	 59.202	-13.450	 59.081	 -6.298	-117.35	
	 22.800	 -5.772	 89.498	-13.289	 56.307	-13.285	 56.318	 -6.380	-118.58	
	 22.900	 -5.913	 88.404	-13.060	 53.437	-13.104	 53.407	 -6.503	-120.01	
	 23.000	 -5.997	 87.164	-12.874	 50.731	-12.911	 50.520	 -6.582	-121.12	
	 23.100	 -6.128	 86.261	-12.737	 47.945	-12.706	 47.905	 -6.686	-122.67	
	 23.200	 -6.209	 84.854	-12.505	 45.015	-12.560	 45.050	 -6.825	-123.75	
	 23.300	 -6.368	 83.897	-12.369	 42.157	-12.338	 42.416	 -6.890	-125.12	
	 23.400	 -6.487	 82.438	-12.172	 39.158	-12.204	 39.452	 -7.027	-126.14	
	 23.500	 -6.674	 81.480	-12.058	 36.555	-12.051	 36.710	 -7.139	-127.20	
	 23.600	 -6.764	 80.131	-11.863	 33.754	-11.849	 33.902	 -7.238	-127.92	
	 23.700	 -6.944	 78.934	-11.688	 30.994	-11.690	 31.038	 -7.310	-129.14	
	 23.800	 -7.082	 77.624	-11.523	 28.107	-11.531	 28.178	 -7.416	-130.35	
	 23.900	 -7.308	 76.702	-11.376	 25.248	-11.369	 25.243	 -7.504	-131.61	
	 24.000	 -7.452	 75.540	-11.207	 22.611	-11.191	 22.178	 -7.614	-132.73	
	 24.100	 -7.674	 74.649	-11.046	 19.642	-11.056	 19.399	 -7.704	-134.15	
	 24.200	 -7.804	 73.658	-10.904	 16.835	-10.903	 16.537	 -7.854	-135.21	
	 24.300	 -8.047	 72.553	-10.803	 13.742	-10.798	 13.789	 -8.026	-136.40	
	 24.400	 -8.227	 71.763	-10.640	 11.217	-10.652	 11.090	 -8.185	-137.34	
	 24.500	 -8.463	 71.038	-10.509	  8.375	-10.489	  8.345	 -8.280	-138.15	
	 24.600	 -8.598	 70.250	-10.331	  5.547	-10.328	  5.660	 -8.435	-139.15	
	 24.700	 -8.828	 69.327	-10.190	  2.796	-10.186	  2.893	 -8.569	-140.20	
	 24.800	 -9.006	 68.453	-10.015	 -0.068	-10.028	  0.027	 -8.770	-141.13	
	 24.900	 -9.263	 67.671	 -9.888	 -2.971	 -9.879	 -2.740	 -8.923	-141.99	
	 25.000	 -9.433	 67.116	 -9.737	 -5.754	 -9.727	 -5.657	 -9.107	-142.96	
	 25.100	 -9.737	 66.390	 -9.609	 -8.776	 -9.586	 -8.694	 -9.255	-143.89	
	 25.200	 -9.932	 65.818	 -9.460	-11.526	 -9.456	-11.598	 -9.508	-144.55	
	 25.300	-10.184	 65.226	 -9.342	-14.407	 -9.346	-14.422	 -9.730	-145.13	
	 25.400	-10.431	 65.168	 -9.224	-17.166	 -9.210	-17.200	 -9.972	-145.59	
	 25.500	-10.696	 64.617	 -9.082	-20.125	 -9.094	-20.131	-10.146	-145.98	
	 25.600	-10.952	 64.642	 -8.949	-22.934	 -8.963	-23.004	-10.409	-146.30	
	 25.700	-11.209	 64.655	 -8.818	-25.748	 -8.831	-25.843	-10.652	-146.73	
	 25.800	-11.404	 64.999	 -8.701	-28.561	 -8.713	-28.724	-10.975	-146.87	
	 25.900	-11.622	 64.965	 -8.575	-31.631	 -8.614	-31.681	-11.246	-146.76	
	 26.000	-11.826	 65.372	 -8.482	-34.525	 -8.480	-34.534	-11.554	-146.61	
	 26.100	-12.076	 65.493	 -8.364	-37.559	 -8.339	-37.537	-11.847	-145.95	
	 26.200	-12.147	 66.819	 -8.252	-40.481	 -8.246	-40.357	-12.263	-144.92	
	 26.300	-12.312	 66.619	 -8.127	-43.439	 -8.126	-43.326	-12.501	-143.52	
	 26.400	-12.372	 67.324	 -8.054	-46.280	 -8.026	-46.377	-12.781	-141.64	
	 26.500	-12.515	 67.509	 -7.912	-49.512	 -7.925	-49.441	-12.941	-139.69	
	 26.600	-12.587	 68.184	 -7.864	-52.563	 -7.833	-52.530	-13.135	-137.52	
	 26.700	-12.637	 68.317	 -7.756	-55.666	 -7.754	-55.677	-13.210	-134.53	
	 26.800	-12.684	 68.592	 -7.725	-58.605	 -7.673	-58.754	-13.253	-132.24	
	 26.900	-12.727	 68.683	 -7.634	-61.757	 -7.634	-61.648	-13.157	-129.70	
	 27.000	-12.709	 68.858	 -7.624	-64.748	 -7.584	-64.771	-13.139	-127.39	
	 27.100	-12.729	 68.815	 -7.545	-67.572	 -7.553	-67.645	-12.970	-125.09	
	 27.200	-12.701	 69.014	 -7.536	-70.505	 -7.507	-70.501	-12.799	-122.99	
	 27.300	-12.655	 68.500	 -7.471	-73.347	 -7.478	-73.468	-12.539	-121.18	
	 27.400	-12.635	 68.528	 -7.444	-76.224	 -7.439	-76.261	-12.316	-119.92	
	 27.500	-12.613	 67.840	 -7.389	-79.243	 -7.418	-79.057	-12.072	-118.29	
	 27.600	-12.527	 67.537	 -7.382	-81.993	 -7.369	-81.816	-11.727	-117.37	
	 27.700	-12.458	 66.686	 -7.348	-84.794	 -7.370	-84.623	-11.429	-116.51	
	 27.800	-12.375	 65.991	 -7.358	-87.446	 -7.333	-87.447	-11.136	-116.47	
	 27.900	-12.314	 64.539	 -7.331	-90.375	 -7.310	-90.263	-10.835	-116.00	
	 28.000	-12.293	 63.348	 -7.312	-93.138	 -7.299	-92.901	-10.543	-116.00	
	 28.100	-12.246	 61.757	 -7.288	-95.793	 -7.288	-95.828	-10.267	-115.78	
	 28.200	-12.224	 60.354	 -7.308	-98.514	 -7.299	-98.549	-10.015	-116.20	
	 28.300	-12.208	 58.810	 -7.305	-101.10	 -7.290	-101.22	 -9.735	-116.58	
	 28.400	-12.225	 57.586	 -7.300	-103.78	 -7.292	-103.79	 -9.476	-117.11	
	 28.500	-12.206	 55.659	 -7.291	-106.34	 -7.289	-106.41	 -9.249	-117.54	
	 28.600	-12.207	 54.300	 -7.320	-109.11	 -7.314	-109.14	 -9.053	-118.66	
	 28.700	-12.186	 52.531	 -7.314	-111.40	 -7.326	-111.70	 -8.826	-119.37	
	 28.800	-12.248	 50.774	 -7.327	-114.33	 -7.302	-114.30	 -8.647	-120.34	
	 28.900	-12.172	 49.206	 -7.339	-116.58	 -7.328	-116.72	 -8.527	-121.13	
	 29.000	-12.242	 47.077	 -7.343	-119.15	 -7.333	-119.00	 -8.364	-121.94	
	 29.100	-12.179	 44.992	 -7.311	-121.53	 -7.354	-121.45	 -8.226	-122.84	
	 29.200	-12.237	 43.073	 -7.347	-123.97	 -7.336	-123.65	 -8.064	-123.73	
	 29.300	-12.286	 40.925	 -7.318	-126.20	 -7.353	-125.98	 -7.957	-124.30	
	 29.400	-12.345	 38.525	 -7.341	-128.64	 -7.335	-128.46	 -7.810	-125.51	
	 29.500	-12.343	 36.431	 -7.338	-131.00	 -7.301	-130.90	 -7.683	-126.29	
	 29.600	-12.408	 34.073	 -7.336	-133.33	 -7.314	-133.34	 -7.556	-127.46	
	 29.700	-12.457	 31.761	 -7.338	-135.52	 -7.327	-135.69	 -7.481	-128.61	
	 29.800	-12.482	 29.523	 -7.343	-137.77	 -7.334	-138.11	 -7.386	-129.73	
	 29.900	-12.556	 27.207	 -7.347	-140.26	 -7.344	-140.39	 -7.330	-130.73	
	 30.000	-12.677	 24.491	 -7.370	-142.41	 -7.332	-142.81	 -7.232	-131.89	
	 30.100	-12.727	 22.059	 -7.349	-144.78	 -7.364	-144.93	 -7.219	-132.99	
	 30.200	-12.851	 19.528	 -7.337	-147.15	 -7.369	-147.08	 -7.156	-134.13	
	 30.300	-12.876	 17.128	 -7.334	-149.39	 -7.365	-149.30	 -7.128	-134.87	
	 30.400	-12.871	 14.284	 -7.343	-151.66	 -7.362	-151.55	 -7.073	-136.13	
	 30.500	-12.921	 11.898	 -7.327	-153.96	 -7.346	-153.74	 -7.061	-137.13	
	 30.600	-13.093	  8.885	 -7.340	-156.16	 -7.321	-155.93	 -7.073	-138.09	
	 30.700	-13.126	  6.183	 -7.319	-158.31	 -7.288	-158.16	 -7.043	-138.91	
	 30.800	-13.175	  3.416	 -7.295	-160.59	 -7.272	-160.51	 -6.956	-139.83	
	 30.900	-13.195	  0.769	 -7.274	-162.93	 -7.265	-162.74	 -6.998	-140.94	
	 31.000	-13.328	 -2.597	 -7.263	-165.26	 -7.244	-165.03	 -6.931	-141.75	
	 31.100	-13.393	 -5.432	 -7.247	-167.27	 -7.240	-167.31	 -6.948	-142.83	
	 31.200	-13.485	 -8.653	 -7.234	-169.67	 -7.241	-169.64	 -6.938	-143.73	
	 31.300	-13.533	-11.072	 -7.255	-171.76	 -7.247	-171.85	 -6.935	-144.97	
	 31.400	-13.639	-14.656	 -7.213	-173.99	 -7.229	-173.96	 -6.939	-145.93	
	 31.500	-13.781	-17.800	 -7.214	-176.07	 -7.197	-176.23	 -7.004	-146.91	
	 31.600	-13.866	-20.715	 -7.187	-178.24	 -7.191	-178.35	 -7.035	-147.74	
	 31.700	-13.894	-23.632	 -7.158	 179.43	 -7.180	 179.35	 -7.069	-148.73	
	 31.800	-13.992	-26.909	 -7.140	 177.34	 -7.160	 177.32	 -7.088	-149.51	
	 31.900	-14.087	-29.956	 -7.148	 175.06	 -7.144	 175.19	 -7.148	-150.67	
	 32.000	-14.241	-33.595	 -7.125	 172.73	 -7.105	 172.77	 -7.199	-151.36	
	 32.100	-14.278	-36.819	 -7.097	 170.58	 -7.081	 170.61	 -7.248	-152.25	
	 32.200	-14.455	-40.517	 -7.059	 168.25	 -7.048	 168.33	 -7.284	-152.74	
	 32.300	-14.565	-43.435	 -7.054	 166.13	 -7.013	 166.16	 -7.354	-153.89	
	 32.400	-14.653	-46.320	 -7.044	 163.85	 -7.001	 164.01	 -7.424	-154.57	
	 32.500	-14.728	-49.197	 -6.991	 161.80	 -6.969	 161.60	 -7.472	-155.50	
	 32.600	-14.833	-52.726	 -6.965	 159.26	 -6.931	 159.31	 -7.544	-156.12	
	 32.700	-14.965	-56.104	 -6.941	 157.14	 -6.939	 157.07	 -7.613	-156.84	
	 32.800	-15.153	-59.819	 -6.910	 154.71	 -6.917	 154.66	 -7.690	-157.64	
	 32.900	-15.300	-62.945	 -6.865	 152.61	 -6.899	 152.38	 -7.774	-158.47	
	 33.000	-15.497	-66.348	 -6.854	 150.30	 -6.885	 150.28	 -7.871	-159.17	
	 33.100	-15.625	-69.012	 -6.835	 148.05	 -6.866	 147.99	 -7.931	-159.72	
	 33.200	-15.727	-72.436	 -6.817	 145.75	 -6.833	 145.88	 -8.043	-160.36	
	 33.300	-15.893	-75.686	 -6.775	 143.48	 -6.805	 143.61	 -8.125	-161.19	
	 33.400	-16.024	-78.960	 -6.742	 141.29	 -6.767	 141.45	 -8.273	-161.51	
	 33.500	-16.223	-82.047	 -6.721	 139.03	 -6.707	 139.21	 -8.354	-161.91	
	 33.600	-16.297	-85.952	 -6.676	 136.71	 -6.668	 136.79	 -8.406	-162.39	
	 33.700	-16.567	-90.157	 -6.653	 134.31	 -6.641	 134.45	 -8.518	-162.90	
	 33.800	-16.757	-94.052	 -6.620	 132.15	 -6.596	 131.99	 -8.659	-163.49	
	 33.900	-17.106	-97.488	 -6.610	 129.64	 -6.586	 129.62	 -8.755	-163.79	
	 34.000	-17.245	-101.38	 -6.591	 127.29	 -6.571	 127.12	 -8.869	-164.08	
	 34.100	-17.495	-104.60	 -6.561	 125.03	 -6.568	 124.89	 -8.931	-164.55	
	 34.200	-17.846	-107.84	 -6.547	 122.69	 -6.556	 122.68	 -9.071	-164.68	
	 34.300	-18.069	-111.33	 -6.522	 120.35	 -6.550	 120.29	 -9.157	-165.13	
	 34.400	-18.206	-115.31	 -6.471	 117.91	 -6.505	 118.05	 -9.274	-165.32	
	 34.500	-18.510	-119.26	 -6.454	 115.59	 -6.485	 115.71	 -9.365	-165.49	
	 34.600	-18.834	-123.93	 -6.426	 113.20	 -6.453	 113.34	 -9.485	-165.78	
	 34.700	-19.099	-128.33	 -6.403	 110.83	 -6.435	 110.91	 -9.597	-165.80	
	 34.800	-19.467	-132.57	 -6.407	 108.41	 -6.392	 108.52	 -9.705	-165.72	
	 34.900	-19.704	-137.72	 -6.385	 106.02	 -6.378	 106.13	 -9.751	-165.54	
	 35.000	-19.928	-141.90	 -6.401	 103.69	 -6.363	 103.68	 -9.864	-165.71	
	 35.100	-20.403	-147.61	 -6.349	 101.32	 -6.357	 101.27	 -9.949	-165.66	
	 35.200	-20.738	-151.94	 -6.333	 98.947	 -6.345	 98.862	-10.045	-165.41	
	 35.300	-20.874	-157.44	 -6.315	 96.492	 -6.345	 96.563	-10.100	-165.25	
	 35.400	-21.265	-163.89	 -6.328	 94.331	 -6.327	 94.021	-10.125	-165.33	
	 35.500	-21.428	-169.60	 -6.315	 91.708	 -6.330	 91.682	-10.181	-165.24	
	 35.600	-21.937	-175.95	 -6.323	 89.382	 -6.291	 89.195	-10.265	-165.10	
	 35.700	-22.263	 178.34	 -6.310	 86.934	 -6.289	 86.898	-10.276	-165.01	
	 35.800	-22.440	 172.93	 -6.301	 84.582	 -6.297	 84.394	-10.297	-165.08	
	 35.900	-22.605	 166.42	 -6.305	 82.055	 -6.316	 82.080	-10.337	-165.38	
	 36.000	-22.449	 159.16	 -6.310	 79.687	 -6.313	 79.735	-10.433	-165.06	
	 36.100	-22.760	 152.88	 -6.301	 77.325	 -6.321	 77.368	-10.447	-165.08	
	 36.200	-22.629	 145.20	 -6.288	 74.913	 -6.333	 75.103	-10.469	-164.89	
	 36.300	-22.714	 138.96	 -6.322	 72.491	 -6.317	 72.683	-10.456	-164.80	
	 36.400	-22.743	 132.58	 -6.285	 70.119	 -6.271	 70.315	-10.493	-165.02	
	 36.500	-22.815	 126.66	 -6.282	 67.822	 -6.267	 67.800	-10.522	-164.47	
	 36.600	-22.617	 119.47	 -6.294	 65.303	 -6.268	 65.531	-10.512	-164.14	
	 36.700	-22.375	 114.05	 -6.286	 62.984	 -6.274	 62.918	-10.419	-164.28	
	 36.800	-22.172	 108.06	 -6.297	 60.626	 -6.298	 60.397	-10.411	-164.05	
	 36.900	-22.463	 102.53	 -6.288	 58.293	 -6.297	 58.124	-10.350	-164.45	
	 37.000	-22.022	 97.681	 -6.309	 55.907	 -6.303	 55.755	-10.346	-164.74	
	 37.100	-21.915	 93.323	 -6.315	 53.440	 -6.336	 53.362	-10.290	-164.83	
	 37.200	-21.739	 88.010	 -6.322	 51.065	 -6.348	 51.168	-10.303	-165.17	
	 37.300	-21.460	 84.674	 -6.315	 48.788	 -6.359	 48.748	-10.270	-165.31	
	 37.400	-21.282	 79.158	 -6.369	 46.360	 -6.378	 46.437	-10.268	-165.50	
	 37.500	-21.139	 76.072	 -6.373	 44.105	 -6.364	 44.149	-10.179	-165.45	
	 37.600	-20.909	 72.797	 -6.385	 41.535	 -6.357	 41.701	-10.150	-166.12	
	 37.700	-20.568	 69.343	 -6.398	 39.223	 -6.388	 39.404	-10.108	-166.38	
	 37.800	-20.560	 64.648	 -6.430	 36.800	 -6.407	 37.020	-10.091	-166.89	
	 37.900	-20.318	 60.223	 -6.418	 34.479	 -6.408	 34.622	-10.060	-167.20	
	 38.000	-20.315	 58.016	 -6.433	 31.999	 -6.420	 32.251	 -9.999	-167.61	
	 38.100	-20.234	 54.121	 -6.448	 29.806	 -6.456	 29.853	 -9.947	-168.23	
	 38.200	-20.099	 51.303	 -6.455	 27.484	 -6.468	 27.358	 -9.928	-169.04	
	 38.300	-20.013	 47.609	 -6.479	 24.988	 -6.489	 25.050	 -9.898	-169.43	
	 38.400	-19.985	 44.610	 -6.516	 22.886	 -6.511	 22.778	 -9.853	-170.20	
	 38.500	-20.183	 42.678	 -6.548	 20.409	 -6.556	 20.390	 -9.826	-170.81	
	 38.600	-20.317	 38.766	 -6.527	 18.195	 -6.568	 18.002	 -9.881	-171.59	
	 38.700	-20.409	 37.648	 -6.523	 15.758	 -6.557	 15.729	 -9.873	-172.15	
	 38.800	-20.215	 35.812	 -6.540	 13.412	 -6.560	 13.387	 -9.871	-172.76	
	 38.900	-20.545	 34.313	 -6.557	 10.947	 -6.584	 10.983	 -9.837	-173.46	
	 39.000	-20.439	 32.038	 -6.578	  8.587	 -6.575	  8.771	 -9.822	-174.40	
	 39.100	-20.867	 30.122	 -6.572	  6.088	 -6.594	  6.157	 -9.869	-175.20	
	 39.200	-21.167	 27.122	 -6.608	  3.739	 -6.618	  3.714	 -9.906	-175.68	
	 39.300	-21.328	 26.685	 -6.643	  1.221	 -6.620	  1.327	 -9.974	-176.17	
	 39.400	-21.484	 23.491	 -6.684	 -1.272	 -6.649	 -1.110	 -9.970	-177.20	
	 39.500	-21.820	 22.726	 -6.687	 -3.688	 -6.675	 -3.544	-10.023	-177.38	
	 39.600	-22.622	 20.068	 -6.710	 -5.966	 -6.714	 -6.039	-10.061	-177.65	
	 39.700	-22.902	 20.052	 -6.743	 -8.361	 -6.736	 -8.548	-10.105	-177.96	
	 39.800	-23.227	 18.185	 -6.783	-11.003	 -6.755	-10.994	-10.085	-178.67	
	 39.900	-24.097	 18.640	 -6.787	-13.177	 -6.813	-13.200	-10.210	-178.43	
	 40.000	-24.657	 16.308	 -6.825	-15.452	 -6.857	-15.607	-10.179	-178.56	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state008_001.txt

