! Date: Wednesday, June 30, 2004  10:24 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state009_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.004000 mA, Vctl = -5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.724	 123.84	-17.420	 128.12	-17.382	 127.91	 -5.354	-72.550	
	 20.100	 -3.744	 122.91	-17.348	 125.88	-17.369	 125.66	 -5.364	-74.743	
	 20.200	 -3.789	 121.48	-17.313	 123.61	-17.355	 123.58	 -5.322	-76.902	
	 20.300	 -3.814	 120.34	-17.274	 121.38	-17.285	 121.59	 -5.310	-78.772	
	 20.400	 -3.865	 118.91	-17.195	 119.17	-17.193	 119.41	 -5.260	-81.198	
	 20.500	 -3.912	 117.98	-17.065	 116.91	-17.108	 117.22	 -5.282	-83.218	
	 20.600	 -3.985	 116.43	-16.906	 114.30	-16.970	 114.77	 -5.254	-85.498	
	 20.700	 -4.005	 115.26	-16.823	 112.34	-16.761	 112.20	 -5.299	-87.571	
	 20.800	 -4.090	 113.93	-16.751	 109.37	-16.662	 109.75	 -5.307	-89.511	
	 20.900	 -4.183	 112.96	-16.600	 107.13	-16.565	 106.96	 -5.346	-91.401	
	 21.000	 -4.231	 111.59	-16.462	 104.36	-16.477	 104.46	 -5.342	-93.435	
	 21.100	 -4.277	 110.67	-16.368	 102.20	-16.300	 102.21	 -5.416	-95.240	
	 21.200	 -4.350	 109.22	-16.228	 99.922	-16.240	 99.700	 -5.429	-97.112	
	 21.300	 -4.425	 108.14	-16.140	 97.723	-16.154	 97.659	 -5.484	-98.742	
	 21.400	 -4.492	 106.81	-15.970	 95.554	-15.976	 95.508	 -5.508	-100.42	
	 21.500	 -4.535	 105.82	-15.844	 93.092	-15.810	 93.272	 -5.571	-102.29	
	 21.600	 -4.615	 104.34	-15.638	 90.743	-15.643	 90.544	 -5.610	-103.86	
	 21.700	 -4.693	 103.35	-15.502	 89.105	-15.504	 88.928	 -5.679	-105.40	
	 21.800	 -4.745	 102.09	-15.248	 86.306	-15.309	 86.382	 -5.675	-106.82	
	 21.900	 -4.834	 101.04	-15.076	 83.861	-15.083	 84.109	 -5.728	-108.38	
	 22.000	 -4.902	 99.581	-14.884	 81.233	-14.849	 81.507	 -5.705	-109.87	
	 22.100	 -4.994	 98.420	-14.696	 78.723	-14.658	 78.934	 -5.770	-111.59	
	 22.200	 -5.070	 97.065	-14.437	 76.171	-14.453	 76.103	 -5.807	-113.04	
	 22.300	 -5.180	 95.939	-14.290	 73.309	-14.268	 73.474	 -5.857	-114.66	
	 22.400	 -5.277	 94.599	-14.111	 70.878	-14.109	 70.677	 -5.862	-115.97	
	 22.500	 -5.386	 93.618	-13.943	 68.172	-13.914	 68.098	 -5.922	-117.70	
	 22.600	 -5.491	 92.260	-13.747	 65.629	-13.695	 65.340	 -5.967	-119.14	
	 22.700	 -5.613	 91.229	-13.576	 62.901	-13.578	 62.869	 -6.032	-120.84	
	 22.800	 -5.680	 90.159	-13.375	 59.916	-13.414	 59.884	 -6.096	-122.16	
	 22.900	 -5.828	 89.090	-13.228	 57.277	-13.222	 57.153	 -6.166	-123.70	
	 23.000	 -5.903	 87.922	-13.030	 54.769	-13.052	 54.553	 -6.213	-124.90	
	 23.100	 -6.032	 86.770	-12.870	 51.900	-12.876	 51.943	 -6.309	-126.45	
	 23.200	 -6.118	 85.363	-12.649	 49.005	-12.706	 49.236	 -6.382	-127.61	
	 23.300	 -6.251	 84.303	-12.504	 46.201	-12.515	 46.399	 -6.436	-129.13	
	 23.400	 -6.343	 82.964	-12.339	 43.368	-12.373	 43.561	 -6.525	-130.23	
	 23.500	 -6.521	 81.858	-12.212	 40.564	-12.194	 40.960	 -6.611	-131.48	
	 23.600	 -6.627	 80.602	-12.036	 38.097	-12.059	 38.210	 -6.699	-132.28	
	 23.700	 -6.770	 79.381	-11.880	 35.312	-11.858	 35.276	 -6.693	-133.65	
	 23.800	 -6.910	 77.890	-11.742	 32.581	-11.709	 32.536	 -6.790	-134.75	
	 23.900	 -7.115	 76.804	-11.569	 29.788	-11.549	 29.714	 -6.813	-136.21	
	 24.000	 -7.263	 75.654	-11.404	 26.971	-11.391	 26.847	 -6.917	-137.42	
	 24.100	 -7.453	 74.621	-11.243	 24.083	-11.235	 23.922	 -6.956	-138.94	
	 24.200	 -7.583	 73.488	-11.096	 21.344	-11.105	 21.226	 -7.061	-140.09	
	 24.300	 -7.809	 72.454	-10.988	 18.354	-11.001	 18.400	 -7.194	-141.56	
	 24.400	 -7.981	 71.469	-10.845	 15.972	-10.850	 15.902	 -7.314	-142.31	
	 24.500	 -8.172	 70.478	-10.692	 13.117	-10.707	 13.238	 -7.388	-143.45	
	 24.600	 -8.289	 69.594	-10.545	 10.564	-10.554	 10.675	 -7.482	-144.57	
	 24.700	 -8.525	 68.451	-10.404	  7.654	-10.409	  7.959	 -7.575	-145.78	
	 24.800	 -8.713	 67.514	-10.224	  5.040	-10.235	  5.099	 -7.722	-146.79	
	 24.900	 -8.948	 66.390	-10.097	  2.136	-10.092	  2.328	 -7.811	-147.76	
	 25.000	 -9.153	 65.643	 -9.952	 -0.556	 -9.936	 -0.624	 -7.937	-148.94	
	 25.100	 -9.420	 64.652	 -9.823	 -3.542	 -9.806	 -3.393	 -8.059	-150.17	
	 25.200	 -9.616	 63.861	 -9.688	 -6.098	 -9.679	 -6.249	 -8.250	-151.14	
	 25.300	 -9.907	 62.931	 -9.581	 -8.976	 -9.565	 -8.997	 -8.400	-151.95	
	 25.400	-10.164	 62.362	 -9.449	-11.667	 -9.430	-11.657	 -8.580	-152.76	
	 25.500	-10.437	 61.716	 -9.319	-14.449	 -9.312	-14.425	 -8.700	-153.53	
	 25.600	-10.690	 61.173	 -9.172	-17.233	 -9.166	-17.376	 -8.895	-154.37	
	 25.700	-11.010	 61.034	 -9.044	-19.992	 -9.052	-20.157	 -9.073	-155.24	
	 25.800	-11.237	 60.906	 -8.904	-22.751	 -8.948	-22.823	 -9.319	-155.96	
	 25.900	-11.519	 60.707	 -8.798	-25.614	 -8.821	-25.594	 -9.520	-156.47	
	 26.000	-11.793	 60.519	 -8.691	-28.370	 -8.696	-28.415	 -9.801	-157.07	
	 26.100	-12.025	 60.904	 -8.532	-31.452	 -8.557	-31.177	-10.037	-157.32	
	 26.200	-12.289	 61.177	 -8.436	-34.127	 -8.428	-34.031	-10.378	-157.38	
	 26.300	-12.514	 61.150	 -8.303	-37.073	 -8.305	-37.048	-10.613	-157.16	
	 26.400	-12.734	 61.618	 -8.202	-39.992	 -8.175	-39.955	-10.890	-156.42	
	 26.500	-12.988	 62.083	 -8.088	-43.007	 -8.075	-42.903	-11.112	-155.74	
	 26.600	-13.143	 62.866	 -7.998	-45.911	 -7.973	-45.954	-11.431	-155.02	
	 26.700	-13.250	 63.059	 -7.908	-48.966	 -7.878	-48.959	-11.616	-153.42	
	 26.800	-13.399	 63.883	 -7.830	-52.009	 -7.806	-52.076	-11.840	-152.13	
	 26.900	-13.559	 64.594	 -7.751	-54.944	 -7.755	-54.999	-11.988	-150.25	
	 27.000	-13.648	 65.010	 -7.702	-58.011	 -7.677	-58.077	-12.127	-149.04	
	 27.100	-13.729	 65.654	 -7.625	-60.737	 -7.634	-60.926	-12.210	-146.80	
	 27.200	-13.739	 66.515	 -7.577	-63.655	 -7.569	-63.783	-12.274	-144.87	
	 27.300	-13.798	 66.695	 -7.505	-66.789	 -7.523	-66.642	-12.253	-142.85	
	 27.400	-13.801	 67.231	 -7.470	-69.399	 -7.482	-69.436	-12.219	-141.10	
	 27.500	-13.766	 67.512	 -7.421	-72.349	 -7.441	-72.255	-12.101	-138.71	
	 27.600	-13.748	 67.747	 -7.380	-75.129	 -7.382	-75.131	-11.953	-137.11	
	 27.700	-13.643	 67.510	 -7.344	-78.131	 -7.355	-77.753	-11.769	-135.29	
	 27.800	-13.592	 67.668	 -7.317	-80.794	 -7.303	-80.741	-11.538	-134.25	
	 27.900	-13.506	 66.739	 -7.287	-83.646	 -7.284	-83.558	-11.341	-132.93	
	 28.000	-13.444	 66.357	 -7.272	-86.470	 -7.240	-86.418	-11.106	-132.09	
	 28.100	-13.384	 65.333	 -7.247	-89.243	 -7.251	-89.118	-10.870	-131.30	
	 28.200	-13.303	 64.613	 -7.249	-91.871	 -7.251	-91.877	-10.609	-130.76	
	 28.300	-13.278	 63.449	 -7.233	-94.603	 -7.221	-94.689	-10.357	-130.33	
	 28.400	-13.223	 62.486	 -7.229	-97.435	 -7.237	-97.406	-10.106	-130.24	
	 28.500	-13.212	 61.437	 -7.207	-100.12	 -7.218	-100.12	 -9.869	-130.11	
	 28.600	-13.131	 59.967	 -7.245	-102.72	 -7.234	-102.75	 -9.622	-130.60	
	 28.700	-13.042	 58.683	 -7.221	-105.30	 -7.236	-105.44	 -9.386	-130.81	
	 28.800	-13.044	 57.378	 -7.235	-108.03	 -7.235	-107.96	 -9.192	-131.28	
	 28.900	-12.976	 55.707	 -7.256	-110.47	 -7.245	-110.44	 -9.021	-131.62	
	 29.000	-12.956	 54.062	 -7.254	-113.09	 -7.257	-112.88	 -8.823	-132.10	
	 29.100	-12.882	 52.380	 -7.242	-115.27	 -7.237	-115.27	 -8.650	-132.64	
	 29.200	-12.840	 50.559	 -7.255	-118.09	 -7.246	-117.75	 -8.454	-133.32	
	 29.300	-12.847	 49.080	 -7.244	-120.18	 -7.260	-120.16	 -8.309	-133.58	
	 29.400	-12.837	 46.765	 -7.275	-122.66	 -7.257	-122.55	 -8.124	-134.45	
	 29.500	-12.774	 44.992	 -7.261	-125.05	 -7.242	-125.00	 -7.954	-135.16	
	 29.600	-12.838	 42.652	 -7.286	-127.61	 -7.272	-127.49	 -7.792	-136.16	
	 29.700	-12.851	 40.484	 -7.284	-129.65	 -7.279	-129.94	 -7.684	-137.02	
	 29.800	-12.862	 37.989	 -7.301	-132.14	 -7.268	-132.25	 -7.542	-137.95	
	 29.900	-12.826	 35.935	 -7.291	-134.50	 -7.276	-134.56	 -7.440	-138.93	
	 30.000	-12.905	 33.292	 -7.318	-136.85	 -7.309	-137.00	 -7.326	-139.93	
	 30.100	-12.918	 31.429	 -7.301	-138.90	 -7.339	-139.23	 -7.268	-140.88	
	 30.200	-12.980	 28.960	 -7.338	-141.39	 -7.344	-141.27	 -7.175	-141.74	
	 30.300	-12.972	 26.681	 -7.337	-143.53	 -7.332	-143.63	 -7.125	-142.73	
	 30.400	-12.992	 24.226	 -7.328	-145.97	 -7.357	-145.86	 -7.039	-143.57	
	 30.500	-12.957	 21.426	 -7.333	-148.36	 -7.337	-148.08	 -6.971	-144.76	
	 30.600	-13.077	 18.825	 -7.352	-150.38	 -7.339	-150.23	 -6.923	-145.63	
	 30.700	-13.053	 16.570	 -7.330	-152.59	 -7.315	-152.41	 -6.866	-146.52	
	 30.800	-13.094	 14.005	 -7.310	-154.96	 -7.309	-154.70	 -6.747	-147.14	
	 30.900	-13.007	 11.022	 -7.330	-156.96	 -7.309	-156.96	 -6.758	-148.35	
	 31.000	-13.083	  8.023	 -7.330	-159.26	 -7.314	-159.33	 -6.683	-149.31	
	 31.100	-13.166	  5.436	 -7.322	-161.39	 -7.310	-161.58	 -6.668	-150.31	
	 31.200	-13.230	  2.335	 -7.333	-163.65	 -7.306	-163.88	 -6.610	-151.16	
	 31.300	-13.207	 -0.657	 -7.301	-165.86	 -7.323	-165.96	 -6.570	-152.32	
	 31.400	-13.267	 -3.686	 -7.309	-168.04	 -7.328	-168.14	 -6.559	-153.43	
	 31.500	-13.388	 -6.415	 -7.302	-170.22	 -7.308	-170.11	 -6.564	-154.34	
	 31.600	-13.427	 -9.217	 -7.314	-172.34	 -7.316	-172.36	 -6.560	-155.27	
	 31.700	-13.415	-11.926	 -7.273	-174.37	 -7.317	-174.46	 -6.571	-156.26	
	 31.800	-13.503	-15.188	 -7.277	-176.65	 -7.292	-176.48	 -6.558	-157.14	
	 31.900	-13.492	-18.138	 -7.268	-178.72	 -7.268	-178.69	 -6.583	-158.20	
	 32.000	-13.594	-21.796	 -7.251	 178.85	 -7.257	 179.15	 -6.589	-159.03	
	 32.100	-13.630	-24.658	 -7.239	 176.96	 -7.239	 177.03	 -6.598	-159.87	
	 32.200	-13.715	-27.587	 -7.219	 174.72	 -7.196	 174.78	 -6.598	-160.62	
	 32.300	-13.819	-30.510	 -7.242	 172.53	 -7.185	 172.64	 -6.609	-161.77	
	 32.400	-13.902	-33.613	 -7.213	 170.48	 -7.184	 170.51	 -6.647	-162.65	
	 32.500	-13.924	-36.454	 -7.173	 168.41	 -7.167	 168.18	 -6.679	-163.65	
	 32.600	-13.920	-39.115	 -7.153	 166.09	 -7.138	 165.99	 -6.696	-164.37	
	 32.700	-14.023	-42.509	 -7.120	 164.07	 -7.116	 163.72	 -6.727	-165.32	
	 32.800	-14.137	-46.322	 -7.104	 161.68	 -7.132	 161.58	 -6.770	-166.16	
	 32.900	-14.223	-49.162	 -7.100	 159.49	 -7.118	 159.38	 -6.796	-167.17	
	 33.000	-14.305	-52.151	 -7.117	 157.31	 -7.113	 157.36	 -6.865	-167.72	
	 33.100	-14.415	-54.726	 -7.041	 155.26	 -7.099	 155.39	 -6.886	-168.68	
	 33.200	-14.433	-57.999	 -7.042	 152.99	 -7.046	 153.11	 -6.932	-169.50	
	 33.300	-14.543	-60.508	 -7.019	 150.97	 -7.035	 151.04	 -6.987	-170.50	
	 33.400	-14.669	-63.991	 -6.986	 148.80	 -6.994	 148.96	 -7.087	-171.16	
	 33.500	-14.708	-66.709	 -6.946	 146.46	 -6.949	 146.71	 -7.141	-171.87	
	 33.600	-14.777	-70.448	 -6.926	 144.45	 -6.914	 144.38	 -7.153	-172.46	
	 33.700	-14.919	-73.763	 -6.911	 142.25	 -6.892	 142.19	 -7.187	-173.47	
	 33.800	-15.060	-77.722	 -6.887	 139.86	 -6.847	 139.93	 -7.310	-174.21	
	 33.900	-15.105	-80.620	 -6.859	 137.67	 -6.841	 137.58	 -7.373	-175.00	
	 34.000	-15.341	-83.944	 -6.848	 135.36	 -6.824	 135.20	 -7.439	-175.48	
	 34.100	-15.483	-86.799	 -6.830	 133.15	 -6.830	 133.06	 -7.461	-176.22	
	 34.200	-15.643	-89.907	 -6.793	 130.98	 -6.803	 130.82	 -7.571	-176.94	
	 34.300	-15.784	-92.908	 -6.768	 128.66	 -6.797	 128.78	 -7.650	-177.58	
	 34.400	-15.894	-96.979	 -6.727	 126.43	 -6.782	 126.46	 -7.714	-178.16	
	 34.500	-16.059	-100.04	 -6.706	 124.22	 -6.733	 124.30	 -7.770	-178.84	
	 34.600	-16.182	-104.06	 -6.690	 121.86	 -6.692	 122.04	 -7.860	-179.40	
	 34.700	-16.427	-106.68	 -6.653	 119.66	 -6.661	 119.86	 -7.950	-179.92	
	 34.800	-16.590	-111.01	 -6.641	 117.25	 -6.628	 117.39	 -8.030	 179.71	
	 34.900	-16.733	-114.48	 -6.623	 115.12	 -6.588	 115.15	 -8.082	 179.15	
	 35.000	-16.880	-119.33	 -6.606	 112.73	 -6.596	 112.85	 -8.184	 178.85	
	 35.100	-17.122	-123.06	 -6.583	 110.36	 -6.579	 110.35	 -8.230	 178.18	
	 35.200	-17.311	-126.67	 -6.569	 108.15	 -6.564	 108.02	 -8.319	 177.94	
	 35.300	-17.581	-131.08	 -6.537	 105.95	 -6.558	 105.76	 -8.365	 177.68	
	 35.400	-17.725	-135.55	 -6.560	 103.50	 -6.552	 103.42	 -8.423	 177.17	
	 35.500	-17.990	-140.47	 -6.550	 101.19	 -6.535	 101.20	 -8.453	 176.73	
	 35.600	-18.210	-144.99	 -6.503	 98.909	 -6.500	 98.810	 -8.549	 176.44	
	 35.700	-18.570	-148.73	 -6.498	 96.570	 -6.494	 96.425	 -8.568	 176.11	
	 35.800	-18.663	-152.92	 -6.498	 94.212	 -6.511	 94.144	 -8.607	 175.73	
	 35.900	-18.779	-158.76	 -6.497	 91.791	 -6.496	 91.902	 -8.657	 175.11	
	 36.000	-18.873	-163.32	 -6.483	 89.710	 -6.491	 89.669	 -8.763	 174.72	
	 36.100	-19.134	-169.39	 -6.478	 87.163	 -6.470	 87.376	 -8.805	 174.48	
	 36.200	-19.324	-174.15	 -6.476	 84.841	 -6.460	 85.069	 -8.846	 174.31	
	 36.300	-19.433	-179.45	 -6.464	 82.572	 -6.455	 82.708	 -8.874	 173.79	
	 36.400	-19.523	 175.15	 -6.439	 80.254	 -6.402	 80.467	 -8.927	 173.33	
	 36.500	-19.686	 170.92	 -6.441	 77.887	 -6.409	 78.009	 -8.977	 173.49	
	 36.600	-19.537	 165.73	 -6.445	 75.677	 -6.410	 75.700	 -9.012	 173.48	
	 36.700	-19.744	 159.35	 -6.429	 73.153	 -6.408	 73.077	 -8.947	 173.16	
	 36.800	-19.665	 154.36	 -6.441	 71.057	 -6.416	 70.742	 -8.952	 172.89	
	 36.900	-19.867	 148.44	 -6.437	 68.612	 -6.439	 68.530	 -8.942	 172.61	
	 37.000	-19.671	 143.04	 -6.445	 66.043	 -6.459	 66.035	 -8.979	 172.30	
	 37.100	-19.750	 139.54	 -6.427	 63.945	 -6.466	 63.805	 -8.948	 171.88	
	 37.200	-19.685	 133.40	 -6.471	 61.466	 -6.446	 61.447	 -8.969	 171.43	
	 37.300	-19.561	 128.93	 -6.464	 59.370	 -6.480	 59.376	 -8.966	 171.10	
	 37.400	-19.420	 124.81	 -6.463	 56.886	 -6.495	 57.141	 -9.006	 170.87	
	 37.500	-19.227	 119.55	 -6.491	 54.583	 -6.462	 54.832	 -8.933	 170.67	
	 37.600	-18.937	 115.14	 -6.485	 52.040	 -6.470	 52.392	 -8.929	 170.15	
	 37.700	-18.785	 111.37	 -6.502	 49.839	 -6.497	 50.126	 -8.876	 169.88	
	 37.800	-18.759	 105.57	 -6.527	 47.617	 -6.498	 47.676	 -8.862	 169.17	
	 37.900	-18.473	 102.45	 -6.528	 45.177	 -6.515	 45.389	 -8.822	 169.06	
	 38.000	-18.545	 98.073	 -6.569	 42.838	 -6.524	 42.980	 -8.775	 168.59	
	 38.100	-18.329	 94.714	 -6.560	 40.602	 -6.567	 40.578	 -8.693	 167.95	
	 38.200	-18.176	 91.041	 -6.587	 38.218	 -6.580	 38.356	 -8.703	 167.27	
	 38.300	-18.074	 86.491	 -6.590	 35.901	 -6.602	 36.057	 -8.649	 166.60	
	 38.400	-17.889	 84.096	 -6.613	 33.840	 -6.646	 33.742	 -8.617	 166.01	
	 38.500	-17.845	 81.738	 -6.654	 31.622	 -6.678	 31.572	 -8.559	 165.14	
	 38.600	-17.776	 77.394	 -6.639	 29.352	 -6.681	 29.299	 -8.575	 164.26	
	 38.700	-17.693	 76.321	 -6.674	 27.057	 -6.687	 27.148	 -8.545	 163.67	
	 38.800	-17.518	 73.497	 -6.661	 24.674	 -6.711	 24.828	 -8.509	 163.00	
	 38.900	-17.360	 70.330	 -6.697	 22.352	 -6.688	 22.529	 -8.427	 162.18	
	 39.000	-17.154	 67.703	 -6.704	 20.273	 -6.705	 20.195	 -8.400	 161.31	
	 39.100	-17.230	 65.081	 -6.741	 17.520	 -6.706	 17.705	 -8.427	 160.15	
	 39.200	-17.279	 62.520	 -6.746	 15.173	 -6.734	 15.446	 -8.432	 159.44	
	 39.300	-17.214	 60.042	 -6.772	 12.919	 -6.766	 12.965	 -8.442	 158.70	
	 39.400	-17.118	 58.158	 -6.803	 10.901	 -6.773	 10.526	 -8.443	 157.77	
	 39.500	-17.139	 55.716	 -6.838	  8.324	 -6.819	  8.452	 -8.461	 157.27	
	 39.600	-17.326	 54.062	 -6.884	  5.887	 -6.878	  5.879	 -8.485	 156.61	
	 39.700	-17.190	 51.074	 -6.917	  3.520	 -6.919	  3.329	 -8.484	 156.09	
	 39.800	-17.332	 50.710	 -6.913	  1.543	 -6.924	  1.201	 -8.494	 155.20	
	 39.900	-17.224	 48.969	 -6.958	 -0.853	 -6.953	 -0.828	 -8.504	 155.02	
	 40.000	-17.345	 46.112	 -7.004	 -2.806	 -7.016	 -2.899	 -8.484	 154.54	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state009_001.txt

