! Date: Wednesday, June 30, 2004  10:24 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state010_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.006000 mA, Vctl = -5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.870	 123.75	-15.971	 161.41	-15.986	 161.56	-14.195	 -5.544	
	 20.100	 -3.891	 122.80	-15.967	 158.93	-15.940	 158.60	-13.911	-11.667	
	 20.200	 -3.942	 121.53	-15.904	 155.56	-15.932	 155.63	-13.556	-18.084	
	 20.300	 -3.964	 120.52	-15.855	 152.82	-15.860	 152.65	-13.291	-23.861	
	 20.400	 -4.028	 119.00	-15.777	 149.59	-15.783	 149.96	-13.003	-29.577	
	 20.500	 -4.069	 118.22	-15.712	 146.93	-15.710	 146.98	-12.777	-34.837	
	 20.600	 -4.145	 116.71	-15.607	 143.64	-15.605	 143.73	-12.519	-39.962	
	 20.700	 -4.175	 115.68	-15.569	 140.95	-15.531	 140.90	-12.365	-44.769	
	 20.800	 -4.253	 114.37	-15.467	 137.45	-15.441	 137.90	-12.171	-49.259	
	 20.900	 -4.341	 113.40	-15.405	 134.69	-15.419	 134.87	-12.046	-53.461	
	 21.000	 -4.397	 112.08	-15.360	 131.87	-15.342	 131.91	-11.899	-57.456	
	 21.100	 -4.453	 111.11	-15.294	 129.08	-15.252	 129.05	-11.830	-60.967	
	 21.200	 -4.506	 109.96	-15.222	 126.45	-15.179	 126.63	-11.681	-64.414	
	 21.300	 -4.576	 108.83	-15.114	 123.98	-15.099	 124.00	-11.558	-67.701	
	 21.400	 -4.631	 107.59	-14.994	 121.48	-15.001	 121.51	-11.435	-70.956	
	 21.500	 -4.690	 106.75	-14.883	 119.02	-14.871	 118.77	-11.351	-74.199	
	 21.600	 -4.765	 105.37	-14.702	 116.32	-14.729	 116.26	-11.241	-76.787	
	 21.700	 -4.847	 104.48	-14.625	 113.85	-14.609	 113.77	-11.165	-79.664	
	 21.800	 -4.896	 103.20	-14.411	 111.09	-14.425	 111.39	-11.035	-82.329	
	 21.900	 -4.975	 102.16	-14.277	 108.62	-14.268	 108.58	-10.966	-84.983	
	 22.000	 -5.036	 100.88	-14.071	 105.61	-14.094	 105.75	-10.828	-87.480	
	 22.100	 -5.137	 99.928	-13.936	 103.10	-13.914	 103.02	-10.777	-90.294	
	 22.200	 -5.206	 98.562	-13.765	 99.994	-13.754	 100.17	-10.726	-92.653	
	 22.300	 -5.298	 97.788	-13.609	 97.296	-13.598	 97.339	-10.652	-94.959	
	 22.400	 -5.390	 96.431	-13.432	 94.426	-13.437	 94.398	-10.575	-97.130	
	 22.500	 -5.490	 95.582	-13.337	 91.636	-13.314	 91.522	-10.502	-99.687	
	 22.600	 -5.572	 94.449	-13.143	 88.863	-13.144	 88.811	-10.464	-101.89	
	 22.700	 -5.691	 93.497	-12.994	 85.948	-12.997	 85.769	-10.442	-104.42	
	 22.800	 -5.735	 92.396	-12.842	 82.866	-12.842	 82.873	-10.414	-106.44	
	 22.900	 -5.860	 91.491	-12.676	 80.009	-12.704	 79.780	-10.377	-108.86	
	 23.000	 -5.920	 90.392	-12.534	 77.255	-12.541	 77.137	-10.345	-110.71	
	 23.100	 -6.024	 89.408	-12.412	 74.201	-12.398	 74.374	-10.348	-112.96	
	 23.200	 -6.077	 88.213	-12.256	 71.453	-12.252	 71.286	-10.393	-114.93	
	 23.300	 -6.172	 87.103	-12.158	 68.245	-12.131	 68.470	-10.375	-117.13	
	 23.400	 -6.258	 85.837	-12.009	 65.528	-12.030	 65.610	-10.423	-118.74	
	 23.500	 -6.382	 84.921	-11.871	 62.587	-11.856	 62.910	-10.440	-120.48	
	 23.600	 -6.409	 83.913	-11.708	 60.102	-11.709	 59.992	-10.450	-121.89	
	 23.700	 -6.562	 82.458	-11.606	 57.114	-11.582	 56.986	-10.436	-123.73	
	 23.800	 -6.648	 81.124	-11.455	 54.254	-11.433	 54.275	-10.440	-125.41	
	 23.900	 -6.817	 80.037	-11.305	 51.282	-11.299	 51.428	-10.420	-127.19	
	 24.000	 -6.915	 78.994	-11.152	 48.576	-11.161	 48.361	-10.437	-129.08	
	 24.100	 -7.063	 77.887	-11.035	 45.630	-11.019	 45.439	-10.416	-131.13	
	 24.200	 -7.144	 76.773	-10.924	 42.838	-10.899	 42.688	-10.468	-132.86	
	 24.300	 -7.317	 75.546	-10.803	 39.831	-10.810	 39.865	-10.518	-134.96	
	 24.400	 -7.422	 74.613	-10.680	 37.271	-10.681	 37.222	-10.598	-136.23	
	 24.500	 -7.597	 73.571	-10.543	 34.514	-10.559	 34.561	-10.608	-137.89	
	 24.600	 -7.654	 72.452	-10.383	 31.915	-10.405	 31.960	-10.655	-139.74	
	 24.700	 -7.848	 71.157	-10.268	 28.890	-10.261	 29.147	-10.700	-141.56	
	 24.800	 -7.929	 70.009	-10.127	 26.355	-10.118	 26.128	-10.786	-143.27	
	 24.900	 -8.136	 68.757	-10.009	 23.219	 -9.997	 23.377	-10.847	-144.78	
	 25.000	 -8.272	 67.682	 -9.864	 20.355	 -9.871	 20.498	-10.938	-146.86	
	 25.100	 -8.475	 66.382	 -9.785	 17.527	 -9.751	 17.602	-11.008	-148.74	
	 25.200	 -8.620	 65.126	 -9.649	 14.890	 -9.640	 14.758	-11.181	-150.57	
	 25.300	 -8.833	 63.812	 -9.547	 11.990	 -9.521	 12.068	-11.276	-152.11	
	 25.400	 -8.991	 62.778	 -9.394	  9.417	 -9.403	  9.294	-11.422	-153.88	
	 25.500	 -9.264	 61.581	 -9.277	  6.580	 -9.287	  6.590	-11.504	-155.50	
	 25.600	 -9.454	 60.598	 -9.157	  3.885	 -9.166	  3.693	-11.688	-157.51	
	 25.700	 -9.693	 59.948	 -9.026	  0.983	 -9.051	  1.140	-11.841	-159.54	
	 25.800	 -9.901	 58.928	 -8.908	 -1.608	 -8.921	 -1.639	-12.064	-161.52	
	 25.900	-10.126	 57.872	 -8.788	 -4.536	 -8.811	 -4.389	-12.270	-163.33	
	 26.000	-10.380	 56.891	 -8.675	 -7.105	 -8.667	 -7.152	-12.549	-165.59	
	 26.100	-10.607	 56.084	 -8.502	 -9.880	 -8.539	 -9.812	-12.854	-167.58	
	 26.200	-10.850	 55.732	 -8.413	-12.786	 -8.408	-12.797	-13.238	-169.67	
	 26.300	-11.061	 54.444	 -8.267	-15.628	 -8.275	-15.499	-13.591	-171.16	
	 26.400	-11.296	 53.725	 -8.145	-18.480	 -8.153	-18.572	-14.036	-173.31	
	 26.500	-11.639	 52.922	 -8.046	-21.474	 -8.017	-21.535	-14.472	-175.00	
	 26.600	-11.896	 52.583	 -7.918	-24.454	 -7.923	-24.558	-15.069	-176.95	
	 26.700	-12.120	 51.913	 -7.816	-27.525	 -7.821	-27.525	-15.659	-177.97	
	 26.800	-12.454	 51.523	 -7.746	-30.420	 -7.725	-30.481	-16.325	-178.99	
	 26.900	-12.705	 51.421	 -7.632	-33.365	 -7.632	-33.437	-17.004	-179.59	
	 27.000	-13.010	 51.365	 -7.566	-36.219	 -7.562	-36.397	-17.850	 179.60	
	 27.100	-13.261	 50.932	 -7.457	-39.098	 -7.485	-39.261	-18.705	-179.93	
	 27.200	-13.475	 51.341	 -7.395	-42.057	 -7.376	-42.132	-19.768	-179.68	
	 27.300	-13.657	 51.021	 -7.301	-45.026	 -7.306	-44.956	-20.891	-177.23	
	 27.400	-13.946	 51.497	 -7.219	-47.871	 -7.246	-47.956	-22.209	-173.41	
	 27.500	-14.150	 51.595	 -7.153	-50.828	 -7.171	-50.815	-23.546	-167.60	
	 27.600	-14.359	 52.008	 -7.087	-53.848	 -7.069	-53.668	-24.719	-157.78	
	 27.700	-14.508	 51.987	 -7.027	-56.701	 -7.022	-56.589	-25.438	-145.46	
	 27.800	-14.589	 52.699	 -6.967	-59.582	 -6.971	-59.562	-25.783	-131.47	
	 27.900	-14.654	 52.628	 -6.904	-62.575	 -6.909	-62.564	-25.328	-117.55	
	 28.000	-14.777	 52.738	 -6.886	-65.511	 -6.869	-65.382	-24.369	-106.30	
	 28.100	-14.890	 52.630	 -6.817	-68.434	 -6.832	-68.358	-23.074	-97.114	
	 28.200	-14.930	 52.602	 -6.809	-71.301	 -6.801	-71.243	-21.823	-92.304	
	 28.300	-14.959	 52.577	 -6.767	-74.130	 -6.760	-74.021	-20.594	-88.924	
	 28.400	-15.036	 52.539	 -6.726	-77.040	 -6.748	-76.916	-19.533	-86.771	
	 28.500	-15.077	 52.213	 -6.684	-79.756	 -6.696	-79.824	-18.436	-85.526	
	 28.600	-15.103	 51.825	 -6.693	-82.723	 -6.690	-82.748	-17.595	-85.544	
	 28.700	-15.012	 51.247	 -6.675	-85.439	 -6.665	-85.691	-16.775	-85.831	
	 28.800	-15.019	 50.892	 -6.661	-88.291	 -6.649	-88.328	-16.025	-86.635	
	 28.900	-14.992	 50.215	 -6.648	-91.114	 -6.661	-90.943	-15.416	-87.333	
	 29.000	-14.966	 48.879	 -6.645	-93.690	 -6.644	-93.652	-14.830	-88.004	
	 29.100	-14.882	 48.095	 -6.626	-96.367	 -6.639	-96.311	-14.266	-89.008	
	 29.200	-14.873	 46.874	 -6.651	-99.050	 -6.630	-98.938	-13.811	-90.178	
	 29.300	-14.924	 45.629	 -6.630	-101.54	 -6.626	-101.46	-13.364	-90.961	
	 29.400	-14.868	 44.107	 -6.626	-104.32	 -6.616	-104.13	-12.917	-92.309	
	 29.500	-14.775	 42.698	 -6.589	-106.75	 -6.614	-106.78	-12.493	-93.527	
	 29.600	-14.810	 41.058	 -6.627	-109.44	 -6.608	-109.34	-12.143	-95.026	
	 29.700	-14.843	 39.445	 -6.630	-111.88	 -6.612	-111.94	-11.827	-96.544	
	 29.800	-14.803	 37.609	 -6.609	-114.35	 -6.619	-114.50	-11.494	-97.987	
	 29.900	-14.786	 35.617	 -6.644	-116.84	 -6.601	-117.15	-11.233	-99.403	
	 30.000	-14.799	 33.839	 -6.650	-119.44	 -6.625	-119.60	-10.993	-100.94	
	 30.100	-14.768	 31.812	 -6.645	-121.99	 -6.652	-122.06	-10.786	-102.35	
	 30.200	-14.771	 29.599	 -6.664	-124.53	 -6.666	-124.42	-10.542	-103.63	
	 30.300	-14.781	 27.657	 -6.673	-126.83	 -6.651	-126.99	-10.387	-105.15	
	 30.400	-14.801	 25.472	 -6.667	-129.44	 -6.674	-129.28	-10.178	-106.48	
	 30.500	-14.721	 23.065	 -6.669	-131.84	 -6.693	-131.72	-10.049	-107.95	
	 30.600	-14.850	 20.536	 -6.673	-134.06	 -6.673	-134.08	 -9.890	-109.26	
	 30.700	-14.800	 18.050	 -6.650	-136.58	 -6.664	-136.44	 -9.752	-110.44	
	 30.800	-14.786	 15.720	 -6.658	-139.06	 -6.671	-138.85	 -9.573	-111.67	
	 30.900	-14.769	 13.065	 -6.664	-141.17	 -6.664	-141.21	 -9.445	-112.94	
	 31.000	-14.808	 10.031	 -6.671	-143.86	 -6.647	-143.66	 -9.315	-114.03	
	 31.100	-14.825	  7.553	 -6.657	-146.20	 -6.664	-146.05	 -9.216	-115.46	
	 31.200	-14.858	  4.505	 -6.657	-148.49	 -6.656	-148.40	 -9.072	-116.53	
	 31.300	-14.890	  2.055	 -6.686	-150.76	 -6.672	-150.81	 -9.011	-118.10	
	 31.400	-14.926	 -0.972	 -6.674	-153.17	 -6.667	-153.10	 -8.918	-119.55	
	 31.500	-14.995	 -3.880	 -6.664	-155.35	 -6.671	-155.50	 -8.870	-120.87	
	 31.600	-14.970	 -6.789	 -6.660	-157.69	 -6.662	-157.75	 -8.834	-121.77	
	 31.700	-15.020	 -9.700	 -6.674	-159.80	 -6.671	-160.08	 -8.808	-123.21	
	 31.800	-15.087	-13.049	 -6.674	-162.31	 -6.675	-162.29	 -8.748	-124.15	
	 31.900	-15.058	-15.520	 -6.686	-164.72	 -6.680	-164.50	 -8.744	-125.42	
	 32.000	-15.070	-19.431	 -6.669	-167.07	 -6.670	-166.87	 -8.704	-126.39	
	 32.100	-15.166	-22.201	 -6.661	-169.27	 -6.662	-169.10	 -8.719	-127.41	
	 32.200	-15.318	-25.439	 -6.659	-171.51	 -6.655	-171.38	 -8.690	-128.18	
	 32.300	-15.378	-28.214	 -6.653	-173.81	 -6.646	-173.52	 -8.670	-129.38	
	 32.400	-15.404	-31.537	 -6.680	-175.95	 -6.633	-175.77	 -8.677	-130.35	
	 32.500	-15.453	-33.667	 -6.639	-178.14	 -6.617	-178.17	 -8.675	-131.46	
	 32.600	-15.485	-37.058	 -6.617	 179.44	 -6.604	 179.52	 -8.672	-132.15	
	 32.700	-15.557	-40.684	 -6.612	 177.03	 -6.591	 177.11	 -8.676	-133.11	
	 32.800	-15.671	-44.152	 -6.610	 174.82	 -6.607	 174.76	 -8.656	-134.02	
	 32.900	-15.765	-47.111	 -6.607	 172.78	 -6.607	 172.55	 -8.708	-135.12	
	 33.000	-15.886	-49.829	 -6.588	 170.30	 -6.611	 170.41	 -8.766	-135.92	
	 33.100	-16.017	-52.494	 -6.572	 168.10	 -6.599	 168.11	 -8.759	-136.86	
	 33.200	-16.065	-56.007	 -6.557	 165.83	 -6.596	 165.84	 -8.825	-137.58	
	 33.300	-16.067	-58.613	 -6.557	 163.69	 -6.577	 163.70	 -8.852	-138.62	
	 33.400	-16.214	-62.417	 -6.527	 161.35	 -6.548	 161.55	 -8.944	-139.10	
	 33.500	-16.264	-65.426	 -6.503	 159.17	 -6.523	 159.19	 -9.009	-139.74	
	 33.600	-16.380	-69.020	 -6.493	 156.84	 -6.490	 156.86	 -9.023	-140.17	
	 33.700	-16.645	-72.817	 -6.474	 154.46	 -6.457	 154.57	 -9.014	-140.92	
	 33.800	-16.649	-76.271	 -6.440	 152.13	 -6.430	 152.25	 -9.140	-141.54	
	 33.900	-16.913	-78.935	 -6.432	 149.80	 -6.419	 149.87	 -9.170	-142.14	
	 34.000	-17.052	-82.724	 -6.433	 147.43	 -6.421	 147.49	 -9.220	-142.45	
	 34.100	-17.281	-85.586	 -6.421	 145.17	 -6.409	 145.13	 -9.248	-143.28	
	 34.200	-17.525	-89.352	 -6.414	 142.91	 -6.415	 142.92	 -9.337	-143.67	
	 34.300	-17.672	-92.197	 -6.398	 140.66	 -6.404	 140.50	 -9.375	-144.11	
	 34.400	-17.698	-95.967	 -6.352	 138.19	 -6.407	 138.19	 -9.460	-144.61	
	 34.500	-17.887	-99.971	 -6.363	 135.92	 -6.364	 135.97	 -9.501	-145.08	
	 34.600	-18.167	-103.85	 -6.333	 133.49	 -6.356	 133.60	 -9.590	-145.45	
	 34.700	-18.368	-106.91	 -6.310	 131.17	 -6.334	 131.22	 -9.651	-145.59	
	 34.800	-18.628	-110.93	 -6.314	 128.84	 -6.303	 128.89	 -9.708	-145.65	
	 34.900	-18.832	-115.48	 -6.304	 126.35	 -6.302	 126.54	 -9.750	-145.76	
	 35.000	-18.965	-119.65	 -6.284	 124.10	 -6.303	 124.14	 -9.818	-146.09	
	 35.100	-19.311	-124.14	 -6.279	 121.78	 -6.269	 121.71	 -9.841	-146.17	
	 35.200	-19.526	-128.61	 -6.272	 119.38	 -6.263	 119.44	 -9.926	-146.13	
	 35.300	-19.773	-133.10	 -6.261	 116.99	 -6.261	 117.00	 -9.918	-146.25	
	 35.400	-19.924	-138.20	 -6.271	 114.67	 -6.247	 114.58	 -9.945	-146.44	
	 35.500	-20.255	-143.91	 -6.248	 112.20	 -6.236	 112.29	 -9.941	-146.61	
	 35.600	-20.519	-148.46	 -6.267	 109.84	 -6.242	 109.91	 -9.985	-146.67	
	 35.700	-20.895	-153.36	 -6.245	 107.52	 -6.224	 107.33	 -9.968	-146.80	
	 35.800	-21.265	-158.94	 -6.231	 105.15	 -6.250	 104.99	 -9.998	-147.03	
	 35.900	-21.408	-164.65	 -6.255	 102.80	 -6.251	 102.69	-10.010	-147.45	
	 36.000	-21.331	-170.81	 -6.245	 100.47	 -6.272	 100.35	-10.070	-147.51	
	 36.100	-21.499	-177.17	 -6.250	 97.981	 -6.255	 98.042	-10.067	-147.35	
	 36.200	-21.887	 176.43	 -6.239	 95.551	 -6.267	 95.662	-10.073	-147.36	
	 36.300	-21.956	 170.33	 -6.250	 93.212	 -6.256	 93.362	-10.060	-147.52	
	 36.400	-21.911	 164.51	 -6.226	 90.933	 -6.233	 91.108	-10.051	-147.70	
	 36.500	-21.970	 158.05	 -6.241	 88.420	 -6.224	 88.674	-10.053	-147.31	
	 36.600	-21.921	 152.62	 -6.240	 86.161	 -6.225	 86.165	 -9.983	-147.04	
	 36.700	-21.836	 145.68	 -6.252	 83.747	 -6.215	 83.763	 -9.901	-147.19	
	 36.800	-21.862	 139.63	 -6.251	 81.470	 -6.239	 81.138	 -9.825	-147.64	
	 36.900	-21.989	 134.68	 -6.273	 78.931	 -6.246	 78.833	 -9.779	-147.95	
	 37.000	-21.678	 128.82	 -6.271	 76.563	 -6.256	 76.421	 -9.731	-148.26	
	 37.100	-21.637	 122.83	 -6.273	 74.144	 -6.281	 73.997	 -9.695	-148.35	
	 37.200	-21.298	 118.16	 -6.285	 71.837	 -6.311	 71.744	 -9.640	-148.92	
	 37.300	-21.156	 112.86	 -6.314	 69.482	 -6.328	 69.507	 -9.611	-149.10	
	 37.400	-20.875	 108.07	 -6.336	 67.228	 -6.346	 67.250	 -9.582	-149.19	
	 37.500	-20.536	 103.79	 -6.335	 64.804	 -6.319	 64.925	 -9.468	-149.51	
	 37.600	-20.392	 99.142	 -6.360	 62.293	 -6.334	 62.602	 -9.399	-150.09	
	 37.700	-20.002	 95.430	 -6.365	 60.026	 -6.341	 60.309	 -9.319	-150.73	
	 37.800	-19.785	 91.308	 -6.399	 57.682	 -6.369	 57.924	 -9.275	-151.33	
	 37.900	-19.728	 86.307	 -6.412	 55.370	 -6.387	 55.423	 -9.223	-151.65	
	 38.000	-19.439	 83.270	 -6.427	 52.929	 -6.392	 53.152	 -9.102	-151.94	
	 38.100	-19.330	 79.648	 -6.421	 50.650	 -6.402	 50.787	 -9.020	-152.86	
	 38.200	-19.240	 76.967	 -6.440	 48.304	 -6.437	 48.295	 -8.954	-153.81	
	 38.300	-18.942	 73.494	 -6.469	 46.039	 -6.451	 46.110	 -8.899	-154.50	
	 38.400	-18.689	 70.171	 -6.494	 43.857	 -6.482	 43.676	 -8.853	-155.29	
	 38.500	-18.716	 67.292	 -6.517	 41.524	 -6.550	 41.346	 -8.769	-156.24	
	 38.600	-18.699	 64.687	 -6.558	 39.226	 -6.553	 39.121	 -8.769	-157.13	
	 38.700	-18.613	 62.522	 -6.549	 36.889	 -6.553	 36.939	 -8.726	-157.90	
	 38.800	-18.285	 59.620	 -6.524	 34.650	 -6.578	 34.498	 -8.676	-158.58	
	 38.900	-18.259	 58.201	 -6.569	 32.254	 -6.599	 32.526	 -8.613	-159.52	
	 39.000	-18.157	 55.059	 -6.597	 29.975	 -6.614	 30.053	 -8.575	-160.52	
	 39.100	-18.191	 51.782	 -6.594	 27.440	 -6.590	 27.628	 -8.571	-161.45	
	 39.200	-18.037	 50.609	 -6.611	 25.125	 -6.607	 25.505	 -8.539	-162.22	
	 39.300	-17.997	 47.424	 -6.648	 22.743	 -6.641	 22.973	 -8.486	-162.95	
	 39.400	-18.163	 45.108	 -6.650	 20.602	 -6.647	 20.572	 -8.472	-164.19	
	 39.500	-18.267	 43.228	 -6.729	 18.393	 -6.677	 18.315	 -8.467	-164.46	
	 39.600	-18.444	 41.882	 -6.732	 15.895	 -6.703	 15.864	 -8.495	-165.43	
	 39.700	-18.412	 41.083	 -6.804	 13.664	 -6.775	 13.311	 -8.478	-166.38	
	 39.800	-18.496	 39.180	 -6.750	 11.309	 -6.758	 11.016	 -8.419	-167.18	
	 39.900	-18.659	 36.432	 -6.845	  8.999	 -6.838	  8.762	 -8.464	-167.81	
	 40.000	-18.644	 34.626	 -6.824	  6.720	 -6.854	  6.741	 -8.450	-168.47	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state010_001.txt

