! Date: Wednesday, June 30, 2004  10:24 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state011_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.006000 mA, Vctl = -5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.894	 123.60	-15.723	 167.89	-15.683	 168.05	-18.969	 23.081	
	 20.100	 -3.933	 122.85	-15.691	 165.08	-15.687	 164.81	-18.895	 10.567	
	 20.200	 -3.973	 121.46	-15.632	 161.59	-15.651	 161.77	-18.497	 -2.036	
	 20.300	 -4.016	 120.37	-15.604	 158.74	-15.578	 158.81	-18.003	-13.275	
	 20.400	 -4.062	 119.03	-15.476	 155.62	-15.507	 155.54	-17.434	-23.667	
	 20.500	 -4.112	 118.13	-15.464	 152.30	-15.414	 152.33	-16.864	-32.388	
	 20.600	 -4.169	 116.61	-15.376	 149.17	-15.360	 149.23	-16.269	-40.843	
	 20.700	 -4.233	 115.61	-15.353	 146.05	-15.310	 145.80	-15.761	-48.133	
	 20.800	 -4.295	 114.47	-15.218	 142.73	-15.242	 143.01	-15.249	-54.493	
	 20.900	 -4.379	 113.51	-15.214	 139.87	-15.189	 139.96	-14.816	-60.540	
	 21.000	 -4.424	 112.21	-15.169	 136.92	-15.186	 136.88	-14.421	-65.800	
	 21.100	 -4.484	 111.38	-15.145	 134.22	-15.109	 134.12	-14.063	-70.427	
	 21.200	 -4.548	 109.96	-15.071	 131.41	-15.066	 131.47	-13.713	-74.235	
	 21.300	 -4.629	 108.96	-15.001	 129.27	-14.978	 128.81	-13.376	-78.137	
	 21.400	 -4.690	 107.69	-14.858	 126.39	-14.923	 126.48	-13.036	-81.836	
	 21.500	 -4.749	 106.81	-14.786	 123.96	-14.776	 123.84	-12.785	-85.379	
	 21.600	 -4.821	 105.53	-14.649	 121.38	-14.660	 121.27	-12.499	-88.341	
	 21.700	 -4.896	 104.67	-14.553	 118.86	-14.554	 118.79	-12.260	-91.100	
	 21.800	 -4.950	 103.52	-14.375	 115.96	-14.365	 116.18	-11.993	-93.803	
	 21.900	 -5.036	 102.60	-14.232	 113.42	-14.232	 113.47	-11.767	-96.409	
	 22.000	 -5.097	 101.32	-14.060	 110.55	-14.054	 110.64	-11.483	-99.007	
	 22.100	 -5.192	 100.28	-13.931	 107.98	-13.927	 107.82	-11.317	-101.77	
	 22.200	 -5.247	 99.121	-13.747	 104.97	-13.772	 104.99	-11.115	-104.11	
	 22.300	 -5.365	 98.275	-13.623	 101.93	-13.602	 102.13	-10.947	-106.49	
	 22.400	 -5.434	 96.938	-13.468	 99.482	-13.489	 99.237	-10.753	-108.57	
	 22.500	 -5.539	 96.175	-13.365	 96.558	-13.357	 96.403	-10.576	-110.93	
	 22.600	 -5.610	 95.049	-13.226	 93.657	-13.199	 93.565	-10.429	-113.14	
	 22.700	 -5.713	 94.180	-13.066	 90.893	-13.054	 90.762	-10.300	-115.47	
	 22.800	 -5.767	 93.107	-12.911	 87.974	-12.935	 87.940	-10.180	-117.44	
	 22.900	 -5.879	 92.329	-12.822	 85.089	-12.767	 85.017	-10.076	-119.72	
	 23.000	 -5.932	 91.229	-12.629	 82.050	-12.656	 82.289	 -9.965	-121.44	
	 23.100	 -6.015	 90.348	-12.516	 79.138	-12.505	 79.406	 -9.865	-123.63	
	 23.200	 -6.071	 89.163	-12.354	 76.464	-12.396	 76.536	 -9.805	-125.39	
	 23.300	 -6.159	 88.094	-12.268	 73.358	-12.268	 73.502	 -9.739	-127.61	
	 23.400	 -6.234	 86.964	-12.115	 70.778	-12.152	 70.937	 -9.699	-129.16	
	 23.500	 -6.335	 85.813	-12.044	 67.752	-11.999	 68.132	 -9.651	-131.04	
	 23.600	 -6.369	 84.799	-11.881	 65.122	-11.860	 65.292	 -9.601	-131.94	
	 23.700	 -6.483	 83.526	-11.765	 62.425	-11.735	 62.395	 -9.490	-133.85	
	 23.800	 -6.572	 82.262	-11.604	 59.624	-11.628	 59.588	 -9.465	-135.55	
	 23.900	 -6.723	 81.181	-11.471	 56.589	-11.459	 56.654	 -9.377	-137.16	
	 24.000	 -6.801	 79.989	-11.353	 53.952	-11.347	 53.662	 -9.316	-138.84	
	 24.100	 -6.932	 78.957	-11.221	 50.927	-11.217	 50.851	 -9.233	-140.70	
	 24.200	 -6.996	 77.867	-11.128	 48.245	-11.113	 48.074	 -9.236	-142.13	
	 24.300	 -7.152	 76.759	-11.027	 45.467	-11.031	 45.467	 -9.231	-144.11	
	 24.400	 -7.241	 75.582	-10.902	 43.041	-10.916	 42.830	 -9.250	-145.32	
	 24.500	 -7.369	 74.475	-10.782	 40.149	-10.756	 40.148	 -9.159	-146.79	
	 24.600	 -7.417	 73.512	-10.630	 37.513	-10.640	 37.488	 -9.149	-148.39	
	 24.700	 -7.580	 71.984	-10.492	 34.678	-10.508	 34.774	 -9.128	-150.24	
	 24.800	 -7.683	 70.715	-10.359	 31.978	-10.357	 31.919	 -9.162	-151.64	
	 24.900	 -7.849	 69.444	-10.245	 29.026	-10.232	 29.245	 -9.126	-153.03	
	 25.000	 -7.931	 68.371	-10.136	 26.399	-10.099	 26.311	 -9.127	-154.77	
	 25.100	 -8.148	 66.811	-10.052	 23.285	 -9.994	 23.556	 -9.132	-156.49	
	 25.200	 -8.233	 65.442	 -9.943	 20.786	 -9.897	 20.753	 -9.195	-158.10	
	 25.300	 -8.464	 64.069	 -9.827	 17.973	 -9.796	 18.147	 -9.218	-159.64	
	 25.400	 -8.599	 62.979	 -9.688	 15.648	 -9.695	 15.525	 -9.260	-161.05	
	 25.500	 -8.837	 61.490	 -9.577	 12.703	 -9.587	 12.839	 -9.270	-162.66	
	 25.600	 -9.007	 60.424	 -9.460	 10.189	 -9.460	 10.119	 -9.300	-164.33	
	 25.700	 -9.250	 58.964	 -9.324	  7.346	 -9.346	  7.487	 -9.360	-166.04	
	 25.800	 -9.402	 58.080	 -9.222	  4.883	 -9.249	  4.917	 -9.463	-167.95	
	 25.900	 -9.636	 56.578	 -9.103	  2.032	 -9.113	  2.201	 -9.513	-169.51	
	 26.000	 -9.834	 55.319	 -8.978	 -0.435	 -8.997	 -0.444	 -9.648	-171.55	
	 26.100	-10.082	 54.255	 -8.848	 -3.333	 -8.852	 -3.203	 -9.726	-173.40	
	 26.200	-10.274	 53.421	 -8.745	 -5.736	 -8.729	 -5.835	 -9.952	-175.04	
	 26.300	-10.564	 51.651	 -8.593	 -8.663	 -8.590	 -8.603	-10.083	-176.72	
	 26.400	-10.765	 50.540	 -8.493	-11.261	 -8.472	-11.363	-10.281	-178.69	
	 26.500	-11.111	 49.120	 -8.340	-14.237	 -8.340	-14.255	-10.449	 179.74	
	 26.600	-11.360	 48.375	 -8.245	-16.937	 -8.223	-17.082	-10.749	 177.75	
	 26.700	-11.641	 47.163	 -8.129	-19.910	 -8.121	-19.962	-10.990	 176.36	
	 26.800	-11.991	 46.297	 -8.054	-22.655	 -8.028	-22.811	-11.295	 174.72	
	 26.900	-12.279	 44.816	 -7.944	-25.657	 -7.938	-25.582	-11.569	 173.47	
	 27.000	-12.612	 44.659	 -7.842	-28.312	 -7.832	-28.452	-11.915	 171.75	
	 27.100	-12.900	 43.804	 -7.742	-31.067	 -7.753	-31.097	-12.290	 170.90	
	 27.200	-13.262	 43.469	 -7.627	-33.805	 -7.644	-33.816	-12.704	 169.14	
	 27.300	-13.569	 42.614	 -7.545	-36.670	 -7.549	-36.623	-13.123	 168.47	
	 27.400	-13.948	 42.429	 -7.467	-39.455	 -7.469	-39.335	-13.630	 167.18	
	 27.500	-14.279	 41.884	 -7.346	-42.383	 -7.363	-42.159	-14.151	 166.97	
	 27.600	-14.620	 42.366	 -7.272	-45.139	 -7.267	-45.059	-14.715	 166.77	
	 27.700	-14.965	 42.294	 -7.190	-48.029	 -7.194	-47.936	-15.274	 167.05	
	 27.800	-15.256	 42.817	 -7.122	-50.723	 -7.111	-50.884	-15.909	 167.62	
	 27.900	-15.596	 42.940	 -7.038	-53.620	 -7.040	-53.785	-16.531	 168.66	
	 28.000	-15.784	 43.057	 -6.990	-56.591	 -6.980	-56.666	-17.240	 170.15	
	 28.100	-16.157	 43.211	 -6.919	-59.506	 -6.916	-59.518	-17.986	 173.04	
	 28.200	-16.382	 44.297	 -6.871	-62.294	 -6.869	-62.266	-18.620	 175.62	
	 28.300	-16.577	 44.520	 -6.809	-65.157	 -6.805	-65.264	-19.305	-179.34	
	 28.400	-16.792	 45.286	 -6.767	-68.031	 -6.776	-68.035	-19.851	-174.69	
	 28.500	-16.967	 46.166	 -6.729	-70.899	 -6.721	-70.892	-20.221	-168.19	
	 28.600	-17.056	 46.818	 -6.701	-73.684	 -6.708	-73.716	-20.523	-161.64	
	 28.700	-17.150	 47.783	 -6.639	-76.645	 -6.650	-76.510	-20.491	-154.50	
	 28.800	-17.179	 48.647	 -6.609	-79.432	 -6.612	-79.152	-20.318	-148.17	
	 28.900	-17.182	 49.039	 -6.570	-82.012	 -6.588	-82.099	-20.037	-142.64	
	 29.000	-17.233	 49.087	 -6.566	-84.675	 -6.565	-84.695	-19.503	-136.59	
	 29.100	-17.250	 50.145	 -6.526	-87.541	 -6.535	-87.486	-18.906	-132.53	
	 29.200	-17.126	 50.013	 -6.546	-90.189	 -6.507	-90.173	-18.266	-128.92	
	 29.300	-17.088	 49.451	 -6.483	-92.676	 -6.517	-92.691	-17.718	-125.95	
	 29.400	-17.066	 49.321	 -6.477	-95.548	 -6.477	-95.383	-17.038	-123.79	
	 29.500	-16.872	 49.051	 -6.440	-98.176	 -6.462	-98.038	-16.412	-122.33	
	 29.600	-16.854	 48.212	 -6.469	-100.71	 -6.451	-100.85	-15.822	-121.97	
	 29.700	-16.757	 47.497	 -6.441	-103.25	 -6.446	-103.46	-15.263	-121.37	
	 29.800	-16.724	 46.436	 -6.436	-105.90	 -6.439	-106.07	-14.772	-121.24	
	 29.900	-16.586	 45.262	 -6.451	-108.48	 -6.426	-108.66	-14.319	-121.27	
	 30.000	-16.485	 43.945	 -6.454	-111.19	 -6.427	-111.32	-13.861	-121.65	
	 30.100	-16.466	 42.658	 -6.426	-113.62	 -6.460	-113.71	-13.521	-121.95	
	 30.200	-16.409	 41.019	 -6.432	-116.17	 -6.457	-116.14	-13.134	-122.52	
	 30.300	-16.294	 39.847	 -6.437	-118.80	 -6.451	-118.81	-12.807	-123.15	
	 30.400	-16.171	 38.261	 -6.453	-121.20	 -6.459	-121.26	-12.483	-123.79	
	 30.500	-16.079	 36.205	 -6.453	-123.80	 -6.448	-123.66	-12.169	-124.98	
	 30.600	-16.068	 34.187	 -6.449	-126.06	 -6.448	-126.09	-11.947	-125.62	
	 30.700	-15.978	 31.966	 -6.407	-128.51	 -6.446	-128.52	-11.650	-126.73	
	 30.800	-15.854	 29.680	 -6.447	-131.19	 -6.430	-131.00	-11.336	-127.13	
	 30.900	-15.802	 27.327	 -6.473	-133.45	 -6.447	-133.49	-11.160	-128.28	
	 31.000	-15.761	 25.071	 -6.461	-135.88	 -6.447	-135.88	-10.912	-129.24	
	 31.100	-15.679	 22.040	 -6.476	-138.42	 -6.442	-138.38	-10.728	-130.26	
	 31.200	-15.646	 19.842	 -6.450	-140.69	 -6.465	-140.75	-10.499	-131.31	
	 31.300	-15.579	 17.645	 -6.482	-143.06	 -6.485	-143.12	-10.339	-132.61	
	 31.400	-15.529	 14.236	 -6.466	-145.46	 -6.483	-145.41	-10.151	-133.85	
	 31.500	-15.619	 11.887	 -6.468	-147.72	 -6.475	-147.72	-10.059	-135.07	
	 31.600	-15.562	  9.209	 -6.487	-149.96	 -6.485	-149.98	 -9.927	-135.89	
	 31.700	-15.490	  6.782	 -6.496	-152.39	 -6.501	-152.34	 -9.822	-137.27	
	 31.800	-15.487	  4.026	 -6.498	-154.58	 -6.502	-154.60	 -9.695	-138.31	
	 31.900	-15.425	  0.922	 -6.504	-157.03	 -6.516	-156.88	 -9.627	-139.66	
	 32.000	-15.452	 -2.324	 -6.508	-159.37	 -6.499	-159.23	 -9.553	-140.47	
	 32.100	-15.500	 -4.581	 -6.516	-161.43	 -6.504	-161.41	 -9.509	-141.56	
	 32.200	-15.455	 -7.949	 -6.513	-163.82	 -6.513	-163.75	 -9.403	-142.40	
	 32.300	-15.427	-10.504	 -6.532	-166.08	 -6.498	-165.93	 -9.320	-143.58	
	 32.400	-15.397	-13.504	 -6.519	-168.50	 -6.492	-168.28	 -9.271	-144.67	
	 32.500	-15.404	-16.088	 -6.504	-170.51	 -6.499	-170.48	 -9.230	-145.88	
	 32.600	-15.332	-19.081	 -6.489	-172.91	 -6.491	-172.84	 -9.192	-146.80	
	 32.700	-15.366	-22.168	 -6.487	-175.00	 -6.482	-175.12	 -9.142	-147.79	
	 32.800	-15.486	-25.187	 -6.499	-177.41	 -6.509	-177.50	 -9.104	-148.87	
	 32.900	-15.502	-27.868	 -6.510	-179.57	 -6.516	-179.70	 -9.073	-150.01	
	 33.000	-15.514	-30.701	 -6.494	 178.21	 -6.506	 178.16	 -9.068	-150.81	
	 33.100	-15.561	-33.276	 -6.494	 175.92	 -6.506	 175.99	 -9.055	-152.08	
	 33.200	-15.535	-36.453	 -6.487	 173.78	 -6.498	 173.77	 -9.063	-152.95	
	 33.300	-15.531	-38.837	 -6.470	 171.60	 -6.501	 171.74	 -9.048	-154.14	
	 33.400	-15.528	-41.960	 -6.474	 169.33	 -6.474	 169.63	 -9.099	-154.80	
	 33.500	-15.614	-44.578	 -6.461	 167.22	 -6.459	 167.32	 -9.134	-155.77	
	 33.600	-15.623	-47.835	 -6.431	 165.00	 -6.425	 164.97	 -9.071	-156.70	
	 33.700	-15.743	-51.413	 -6.444	 162.76	 -6.415	 162.71	 -9.095	-157.62	
	 33.800	-15.789	-54.506	 -6.401	 160.57	 -6.370	 160.37	 -9.167	-158.62	
	 33.900	-15.876	-57.262	 -6.409	 158.17	 -6.382	 158.15	 -9.163	-159.36	
	 34.000	-15.977	-60.194	 -6.393	 155.95	 -6.376	 155.83	 -9.178	-160.00	
	 34.100	-16.105	-62.975	 -6.401	 153.66	 -6.388	 153.57	 -9.190	-161.21	
	 34.200	-16.143	-65.930	 -6.374	 151.55	 -6.377	 151.44	 -9.251	-161.70	
	 34.300	-16.261	-68.472	 -6.357	 149.37	 -6.379	 149.24	 -9.287	-162.53	
	 34.400	-16.224	-71.771	 -6.338	 146.94	 -6.372	 146.94	 -9.336	-163.31	
	 34.500	-16.372	-74.942	 -6.328	 144.78	 -6.348	 144.88	 -9.348	-164.19	
	 34.600	-16.498	-78.152	 -6.300	 142.54	 -6.333	 142.61	 -9.450	-165.06	
	 34.700	-16.645	-81.517	 -6.293	 140.19	 -6.303	 140.26	 -9.486	-165.49	
	 34.800	-16.718	-84.545	 -6.292	 137.91	 -6.288	 137.91	 -9.564	-165.97	
	 34.900	-16.852	-87.842	 -6.274	 135.66	 -6.251	 135.73	 -9.592	-166.60	
	 35.000	-16.984	-92.434	 -6.260	 133.46	 -6.249	 133.31	 -9.662	-167.46	
	 35.100	-17.167	-95.412	 -6.241	 131.13	 -6.250	 131.05	 -9.692	-167.71	
	 35.200	-17.245	-98.520	 -6.247	 128.86	 -6.233	 128.68	 -9.769	-168.16	
	 35.300	-17.565	-102.33	 -6.226	 126.57	 -6.211	 126.48	 -9.778	-168.48	
	 35.400	-17.629	-106.80	 -6.241	 124.16	 -6.217	 124.11	 -9.830	-169.14	
	 35.500	-17.944	-110.43	 -6.198	 121.91	 -6.208	 121.82	 -9.872	-169.75	
	 35.600	-18.054	-114.47	 -6.201	 119.71	 -6.188	 119.58	 -9.942	-170.08	
	 35.700	-18.380	-117.41	 -6.184	 117.25	 -6.179	 117.29	 -9.980	-170.50	
	 35.800	-18.480	-121.50	 -6.161	 115.01	 -6.192	 114.92	 -9.984	-171.08	
	 35.900	-18.707	-125.77	 -6.193	 112.75	 -6.187	 112.68	-10.022	-171.62	
	 36.000	-18.736	-130.87	 -6.194	 110.47	 -6.182	 110.38	-10.132	-172.11	
	 36.100	-19.094	-135.35	 -6.178	 108.09	 -6.173	 108.13	-10.155	-172.29	
	 36.200	-19.269	-140.41	 -6.163	 105.78	 -6.182	 105.83	-10.191	-172.51	
	 36.300	-19.530	-145.12	 -6.141	 103.56	 -6.162	 103.49	-10.219	-172.98	
	 36.400	-19.471	-149.64	 -6.114	 101.20	 -6.126	 101.18	-10.245	-173.45	
	 36.500	-19.739	-154.83	 -6.139	 98.683	 -6.107	 98.899	-10.305	-173.18	
	 36.600	-19.806	-159.30	 -6.109	 96.419	 -6.112	 96.508	-10.310	-173.10	
	 36.700	-19.856	-164.59	 -6.150	 94.265	 -6.103	 94.152	-10.247	-173.27	
	 36.800	-20.000	-169.67	 -6.144	 91.852	 -6.120	 91.651	-10.258	-173.44	
	 36.900	-20.259	-175.52	 -6.131	 89.461	 -6.108	 89.321	-10.238	-173.91	
	 37.000	-20.307	 179.84	 -6.131	 87.066	 -6.149	 87.027	-10.234	-174.08	
	 37.100	-20.291	 174.73	 -6.152	 84.691	 -6.141	 84.635	-10.233	-174.53	
	 37.200	-20.357	 168.24	 -6.142	 82.411	 -6.164	 82.408	-10.198	-174.95	
	 37.300	-20.092	 162.98	 -6.141	 80.113	 -6.168	 80.184	-10.168	-174.97	
	 37.400	-20.118	 159.35	 -6.168	 77.762	 -6.193	 77.917	-10.196	-175.13	
	 37.500	-19.896	 152.94	 -6.169	 75.498	 -6.158	 75.731	-10.072	-174.99	
	 37.600	-19.852	 147.63	 -6.180	 73.003	 -6.173	 73.285	-10.066	-175.40	
	 37.700	-19.486	 141.79	 -6.201	 70.704	 -6.202	 70.959	 -9.985	-175.89	
	 37.800	-19.383	 136.74	 -6.217	 68.500	 -6.197	 68.591	 -9.943	-176.46	
	 37.900	-19.296	 131.77	 -6.238	 65.940	 -6.209	 66.121	 -9.860	-176.43	
	 38.000	-19.058	 127.86	 -6.230	 63.757	 -6.226	 63.837	 -9.806	-176.80	
	 38.100	-18.762	 123.05	 -6.266	 61.556	 -6.240	 61.556	 -9.642	-177.29	
	 38.200	-18.597	 119.88	 -6.281	 59.081	 -6.277	 59.185	 -9.588	-178.09	
	 38.300	-18.358	 115.28	 -6.304	 56.862	 -6.290	 56.843	 -9.518	-178.55	
	 38.400	-18.329	 111.56	 -6.311	 54.572	 -6.320	 54.513	 -9.437	-179.18	
	 38.500	-18.092	 108.14	 -6.328	 52.357	 -6.367	 52.429	 -9.355	 179.86	
	 38.600	-17.787	 104.18	 -6.361	 50.140	 -6.360	 49.989	 -9.341	 179.11	
	 38.700	-17.629	 101.73	 -6.352	 47.773	 -6.384	 47.897	 -9.267	 178.46	
	 38.800	-17.246	 98.334	 -6.381	 45.434	 -6.385	 45.401	 -9.169	 177.92	
	 38.900	-17.118	 94.563	 -6.362	 43.147	 -6.415	 43.297	 -9.062	 177.05	
	 39.000	-16.946	 91.889	 -6.417	 40.700	 -6.412	 40.841	 -9.020	 175.89	
	 39.100	-16.668	 88.379	 -6.448	 38.624	 -6.408	 38.626	 -8.943	 175.06	
	 39.200	-16.587	 85.935	 -6.471	 36.218	 -6.469	 36.367	 -8.911	 174.39	
	 39.300	-16.346	 82.666	 -6.503	 33.884	 -6.476	 33.901	 -8.844	 173.60	
	 39.400	-16.191	 79.601	 -6.505	 31.703	 -6.498	 31.571	 -8.806	 172.88	
	 39.500	-16.189	 77.623	 -6.571	 29.409	 -6.517	 29.287	 -8.781	 171.83	
	 39.600	-16.116	 75.531	 -6.633	 26.993	 -6.595	 26.828	 -8.709	 171.16	
	 39.700	-15.962	 72.924	 -6.617	 24.878	 -6.628	 24.595	 -8.680	 170.60	
	 39.800	-15.919	 70.754	 -6.650	 22.534	 -6.667	 22.320	 -8.614	 169.59	
	 39.900	-15.628	 69.016	 -6.685	 20.302	 -6.704	 20.308	 -8.527	 168.87	
	 40.000	-15.587	 66.366	 -6.746	 18.052	 -6.765	 18.346	 -8.487	 168.55	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state011_001.txt

