! Date: Wednesday, June 30, 2004  10:24 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state012_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.005000 mA, Vctl = -5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.331	 121.99	-14.766	-153.31	-14.778	-153.28	-11.703	-134.43	
	 20.100	 -4.386	 121.40	-14.589	-157.37	-14.597	-157.67	-12.537	-134.26	
	 20.200	 -4.474	 120.35	-14.415	-161.99	-14.427	-162.09	-13.365	-133.20	
	 20.300	 -4.514	 119.62	-14.253	-166.45	-14.262	-166.43	-14.197	-130.66	
	 20.400	 -4.601	 118.51	-14.065	-170.99	-14.065	-170.97	-14.938	-127.83	
	 20.500	 -4.665	 117.92	-13.948	-175.47	-13.936	-175.55	-15.637	-122.70	
	 20.600	 -4.738	 116.68	-13.842	 179.73	-13.835	 179.78	-16.091	-117.13	
	 20.700	 -4.772	 115.96	-13.766	 175.59	-13.749	 175.32	-16.314	-110.89	
	 20.800	 -4.853	 114.96	-13.686	 170.97	-13.663	 170.89	-16.303	-104.45	
	 20.900	 -4.933	 114.42	-13.616	 166.73	-13.593	 166.62	-15.977	-98.813	
	 21.000	 -4.984	 113.49	-13.556	 162.25	-13.564	 162.50	-15.501	-94.412	
	 21.100	 -5.028	 112.92	-13.554	 158.72	-13.529	 158.41	-15.027	-91.050	
	 21.200	 -5.080	 111.90	-13.493	 154.71	-13.513	 154.69	-14.421	-88.504	
	 21.300	 -5.124	 111.16	-13.487	 151.00	-13.482	 150.80	-13.826	-86.772	
	 21.400	 -5.168	 110.20	-13.425	 147.08	-13.419	 147.18	-13.250	-86.161	
	 21.500	 -5.195	 109.48	-13.392	 143.56	-13.381	 143.49	-12.753	-86.318	
	 21.600	 -5.237	 108.38	-13.327	 139.71	-13.329	 139.95	-12.253	-86.525	
	 21.700	 -5.297	 107.53	-13.327	 136.69	-13.299	 136.58	-11.820	-87.042	
	 21.800	 -5.335	 106.63	-13.205	 133.19	-13.278	 133.10	-11.405	-87.754	
	 21.900	 -5.386	 105.85	-13.189	 129.66	-13.184	 129.73	-11.046	-88.780	
	 22.000	 -5.420	 104.63	-13.106	 126.06	-13.129	 126.27	-10.674	-90.173	
	 22.100	 -5.496	 103.84	-13.090	 122.88	-13.072	 122.83	-10.408	-91.786	
	 22.200	 -5.524	 102.76	-13.022	 119.46	-13.003	 119.59	-10.172	-92.989	
	 22.300	 -5.600	 102.06	-12.980	 116.17	-12.941	 116.42	 -9.924	-94.402	
	 22.400	 -5.657	 100.87	-12.890	 113.07	-12.887	 113.09	 -9.687	-95.762	
	 22.500	 -5.720	 100.19	-12.876	 109.80	-12.840	 109.90	 -9.466	-97.509	
	 22.600	 -5.782	 99.179	-12.785	 106.92	-12.769	 106.55	 -9.291	-98.951	
	 22.700	 -5.841	 98.330	-12.746	 103.52	-12.719	 103.54	 -9.132	-100.76	
	 22.800	 -5.861	 97.478	-12.641	 100.45	-12.663	 100.37	 -8.989	-102.02	
	 22.900	 -5.950	 96.669	-12.617	 97.265	-12.580	 97.026	 -8.850	-103.87	
	 23.000	 -5.968	 95.595	-12.495	 94.158	-12.525	 93.819	 -8.712	-105.31	
	 23.100	 -6.027	 94.805	-12.466	 90.905	-12.469	 90.887	 -8.622	-106.96	
	 23.200	 -6.044	 93.670	-12.375	 87.848	-12.420	 87.739	 -8.525	-108.48	
	 23.300	 -6.095	 92.832	-12.367	 84.485	-12.370	 84.647	 -8.420	-110.14	
	 23.400	 -6.142	 91.665	-12.299	 81.646	-12.334	 81.934	 -8.361	-111.56	
	 23.500	 -6.214	 90.675	-12.273	 78.675	-12.264	 79.118	 -8.277	-112.95	
	 23.600	 -6.234	 89.696	-12.198	 75.937	-12.192	 75.947	 -8.209	-113.94	
	 23.700	 -6.321	 88.381	-12.156	 73.154	-12.115	 73.105	 -8.089	-115.72	
	 23.800	 -6.357	 87.164	-12.073	 70.327	-12.060	 70.368	 -8.026	-116.99	
	 23.900	 -6.478	 86.063	-12.001	 67.307	-11.980	 67.371	 -7.931	-118.73	
	 24.000	 -6.529	 85.057	-11.926	 64.609	-11.913	 64.347	 -7.863	-120.30	
	 24.100	 -6.612	 83.900	-11.887	 61.511	-11.851	 61.358	 -7.756	-122.09	
	 24.200	 -6.655	 82.810	-11.836	 58.770	-11.815	 58.618	 -7.732	-123.73	
	 24.300	 -6.776	 81.680	-11.783	 55.910	-11.799	 55.958	 -7.720	-125.52	
	 24.400	 -6.812	 80.819	-11.723	 53.443	-11.716	 53.351	 -7.736	-126.71	
	 24.500	 -6.924	 79.691	-11.620	 50.746	-11.652	 50.842	 -7.642	-128.19	
	 24.600	 -6.916	 78.574	-11.544	 48.365	-11.548	 48.145	 -7.620	-129.78	
	 24.700	 -7.030	 77.238	-11.468	 45.389	-11.459	 45.670	 -7.594	-131.45	
	 24.800	 -7.084	 75.949	-11.393	 42.917	-11.381	 42.923	 -7.591	-132.93	
	 24.900	 -7.196	 74.674	-11.299	 40.084	-11.276	 40.202	 -7.536	-134.47	
	 25.000	 -7.259	 73.520	-11.222	 37.426	-11.226	 37.489	 -7.559	-136.16	
	 25.100	 -7.388	 72.078	-11.161	 34.629	-11.154	 34.930	 -7.519	-137.99	
	 25.200	 -7.465	 70.903	-11.100	 32.355	-11.074	 32.189	 -7.561	-139.63	
	 25.300	 -7.595	 69.339	-11.032	 29.623	-11.012	 29.727	 -7.558	-141.11	
	 25.400	 -7.705	 68.260	-10.950	 27.505	-10.930	 27.443	 -7.574	-142.73	
	 25.500	 -7.863	 66.556	-10.856	 24.860	-10.846	 24.837	 -7.547	-144.41	
	 25.600	 -7.971	 65.511	-10.753	 22.503	-10.759	 22.499	 -7.576	-146.27	
	 25.700	 -8.124	 64.080	-10.675	 19.970	-10.669	 20.029	 -7.602	-147.99	
	 25.800	 -8.222	 63.053	-10.559	 17.657	-10.582	 17.674	 -7.670	-150.03	
	 25.900	 -8.362	 61.511	-10.469	 15.122	-10.482	 15.227	 -7.697	-151.72	
	 26.000	 -8.494	 60.086	-10.347	 12.853	-10.352	 12.953	 -7.783	-153.78	
	 26.100	 -8.638	 58.782	-10.230	 10.123	-10.235	 10.386	 -7.865	-155.88	
	 26.200	 -8.785	 57.748	-10.110	  7.986	-10.127	  7.968	 -8.036	-157.67	
	 26.300	 -8.924	 55.678	 -9.978	  5.315	 -9.991	  5.512	 -8.091	-159.48	
	 26.400	 -9.071	 54.330	 -9.873	  2.972	 -9.825	  2.906	 -8.212	-161.45	
	 26.500	 -9.268	 52.348	 -9.724	  0.252	 -9.716	  0.335	 -8.351	-163.29	
	 26.600	 -9.454	 51.216	 -9.620	 -2.318	 -9.585	 -2.362	 -8.553	-165.55	
	 26.700	 -9.638	 49.482	 -9.515	 -5.129	 -9.479	 -5.080	 -8.727	-167.13	
	 26.800	 -9.839	 48.125	 -9.400	 -7.737	 -9.366	 -7.720	 -8.924	-169.02	
	 26.900	-10.078	 46.139	 -9.274	-10.387	 -9.280	-10.478	 -9.113	-171.01	
	 27.000	-10.308	 45.296	 -9.167	-12.744	 -9.182	-12.826	 -9.357	-173.06	
	 27.100	-10.510	 43.638	 -9.042	-15.379	 -9.058	-15.360	 -9.606	-174.77	
	 27.200	-10.743	 42.419	 -8.932	-17.949	 -8.931	-18.044	 -9.903	-176.84	
	 27.300	-10.951	 40.806	 -8.801	-20.544	 -8.819	-20.452	-10.195	-178.65	
	 27.400	-11.223	 39.392	 -8.705	-23.091	 -8.713	-22.996	-10.546	 179.32	
	 27.500	-11.494	 37.863	 -8.566	-26.004	 -8.576	-25.744	-10.959	 177.79	
	 27.600	-11.747	 36.854	 -8.445	-28.443	 -8.445	-28.433	-11.354	 176.11	
	 27.700	-12.015	 35.412	 -8.333	-31.299	 -8.330	-31.038	-11.729	 174.77	
	 27.800	-12.253	 34.132	 -8.247	-33.969	 -8.216	-33.875	-12.192	 172.94	
	 27.900	-12.502	 32.739	 -8.130	-36.852	 -8.120	-36.781	-12.730	 171.49	
	 28.000	-12.823	 31.505	 -8.021	-39.699	 -8.016	-39.642	-13.285	 170.17	
	 28.100	-13.064	 30.267	 -7.939	-42.286	 -7.933	-42.394	-13.922	 169.30	
	 28.200	-13.374	 29.104	 -7.853	-45.104	 -7.844	-45.229	-14.612	 168.15	
	 28.300	-13.644	 27.880	 -7.757	-47.917	 -7.757	-48.029	-15.357	 167.72	
	 28.400	-13.979	 27.153	 -7.666	-50.732	 -7.673	-50.828	-16.186	 167.16	
	 28.500	-14.218	 26.353	 -7.572	-53.559	 -7.604	-53.665	-17.113	 167.78	
	 28.600	-14.493	 25.551	 -7.517	-56.484	 -7.532	-56.429	-18.093	 168.12	
	 28.700	-14.680	 24.817	 -7.437	-59.182	 -7.461	-59.281	-19.174	 170.10	
	 28.800	-14.949	 24.345	 -7.387	-62.173	 -7.387	-61.953	-20.382	 173.26	
	 28.900	-15.137	 23.847	 -7.317	-64.822	 -7.333	-64.779	-21.607	 178.87	
	 29.000	-15.367	 22.794	 -7.266	-67.685	 -7.256	-67.651	-22.797	-173.19	
	 29.100	-15.566	 21.837	 -7.211	-70.413	 -7.220	-70.471	-23.798	-162.84	
	 29.200	-15.840	 21.510	 -7.155	-73.158	 -7.190	-73.050	-24.262	-150.64	
	 29.300	-16.006	 20.681	 -7.102	-75.842	 -7.124	-75.790	-24.380	-137.62	
	 29.400	-16.245	 19.349	 -7.067	-78.622	 -7.082	-78.545	-23.714	-126.06	
	 29.500	-16.345	 18.855	 -7.024	-81.248	 -7.040	-81.228	-22.891	-117.01	
	 29.600	-16.553	 17.890	 -6.992	-84.088	 -6.986	-84.013	-21.800	-109.97	
	 29.700	-16.677	 17.473	 -6.963	-86.619	 -6.962	-86.687	-20.758	-104.41	
	 29.800	-16.884	 16.596	 -6.922	-89.263	 -6.919	-89.371	-19.737	-100.75	
	 29.900	-16.895	 16.132	 -6.904	-92.086	 -6.877	-92.045	-18.781	-98.235	
	 30.000	-17.062	 15.288	 -6.871	-94.895	 -6.858	-94.904	-17.928	-96.532	
	 30.100	-17.105	 14.379	 -6.838	-97.458	 -6.862	-97.425	-17.143	-95.958	
	 30.200	-17.142	 13.439	 -6.805	-100.14	 -6.826	-99.945	-16.339	-95.400	
	 30.300	-17.203	 12.517	 -6.815	-102.78	 -6.799	-102.76	-15.681	-95.510	
	 30.400	-17.298	 11.013	 -6.792	-105.52	 -6.798	-105.34	-15.100	-95.485	
	 30.500	-17.189	  9.784	 -6.775	-107.92	 -6.784	-107.92	-14.558	-96.371	
	 30.600	-17.246	  8.185	 -6.770	-110.39	 -6.767	-110.52	-14.061	-96.947	
	 30.700	-17.315	  6.990	 -6.726	-113.31	 -6.728	-113.06	-13.559	-97.534	
	 30.800	-17.293	  5.338	 -6.734	-115.85	 -6.727	-115.66	-13.108	-98.378	
	 30.900	-17.138	  3.741	 -6.705	-118.33	 -6.716	-118.23	-12.665	-99.271	
	 31.000	-17.178	  2.111	 -6.701	-120.91	 -6.701	-120.77	-12.312	-99.803	
	 31.100	-17.141	 -0.031	 -6.708	-123.50	 -6.685	-123.44	-11.938	-101.08	
	 31.200	-17.037	 -1.903	 -6.693	-125.94	 -6.698	-125.89	-11.583	-102.12	
	 31.300	-17.091	 -3.848	 -6.696	-128.46	 -6.686	-128.43	-11.281	-103.28	
	 31.400	-17.001	 -6.266	 -6.678	-130.92	 -6.679	-130.99	-10.984	-104.56	
	 31.500	-16.953	 -8.619	 -6.700	-133.38	 -6.684	-133.51	-10.773	-105.83	
	 31.600	-16.911	-11.008	 -6.669	-135.94	 -6.663	-135.95	-10.559	-107.04	
	 31.700	-16.804	-12.780	 -6.672	-138.32	 -6.698	-138.50	-10.376	-108.47	
	 31.800	-16.784	-15.716	 -6.680	-140.91	 -6.677	-140.84	-10.165	-109.48	
	 31.900	-16.726	-17.725	 -6.714	-143.25	 -6.689	-143.20	-10.011	-110.68	
	 32.000	-16.667	-20.820	 -6.686	-145.84	 -6.690	-145.71	 -9.841	-111.80	
	 32.100	-16.582	-23.181	 -6.695	-148.17	 -6.697	-148.13	 -9.736	-112.76	
	 32.200	-16.595	-26.210	 -6.707	-150.44	 -6.716	-150.44	 -9.568	-113.64	
	 32.300	-16.577	-28.470	 -6.712	-152.92	 -6.692	-152.70	 -9.406	-115.02	
	 32.400	-16.502	-31.366	 -6.698	-155.25	 -6.683	-155.06	 -9.307	-115.83	
	 32.500	-16.474	-33.709	 -6.688	-157.61	 -6.683	-157.50	 -9.194	-117.10	
	 32.600	-16.380	-36.584	 -6.700	-159.95	 -6.676	-159.90	 -9.067	-118.05	
	 32.700	-16.305	-39.898	 -6.698	-162.33	 -6.670	-162.44	 -8.957	-119.10	
	 32.800	-16.297	-42.880	 -6.689	-164.71	 -6.687	-164.79	 -8.857	-120.11	
	 32.900	-16.233	-45.693	 -6.711	-166.95	 -6.696	-167.19	 -8.767	-121.49	
	 33.000	-16.284	-48.314	 -6.701	-169.34	 -6.715	-169.53	 -8.697	-122.43	
	 33.100	-16.299	-50.915	 -6.695	-171.68	 -6.727	-171.73	 -8.646	-123.51	
	 33.200	-16.214	-53.950	 -6.708	-174.07	 -6.721	-174.04	 -8.609	-124.51	
	 33.300	-16.187	-56.902	 -6.715	-176.19	 -6.732	-176.16	 -8.540	-125.74	
	 33.400	-16.168	-60.057	 -6.683	-178.57	 -6.713	-178.34	 -8.546	-126.34	
	 33.500	-16.205	-62.646	 -6.683	 179.28	 -6.690	 179.39	 -8.503	-127.33	
	 33.600	-16.067	-66.046	 -6.692	 176.99	 -6.675	 176.99	 -8.432	-127.96	
	 33.700	-16.105	-69.045	 -6.667	 174.52	 -6.659	 174.54	 -8.380	-129.23	
	 33.800	-16.189	-72.675	 -6.667	 172.24	 -6.655	 172.40	 -8.380	-129.91	
	 33.900	-16.268	-75.379	 -6.662	 169.87	 -6.648	 169.97	 -8.338	-130.85	
	 34.000	-16.230	-78.795	 -6.669	 167.51	 -6.638	 167.57	 -8.302	-131.47	
	 34.100	-16.362	-81.378	 -6.653	 165.40	 -6.666	 165.28	 -8.261	-132.68	
	 34.200	-16.355	-84.730	 -6.646	 163.13	 -6.656	 163.01	 -8.270	-133.41	
	 34.300	-16.445	-87.345	 -6.652	 160.72	 -6.660	 160.69	 -8.259	-134.31	
	 34.400	-16.380	-91.013	 -6.633	 158.40	 -6.663	 158.35	 -8.273	-135.17	
	 34.500	-16.452	-94.662	 -6.623	 156.28	 -6.646	 156.15	 -8.253	-136.08	
	 34.600	-16.471	-97.963	 -6.618	 153.76	 -6.635	 153.80	 -8.279	-136.83	
	 34.700	-16.593	-101.09	 -6.620	 151.52	 -6.629	 151.69	 -8.307	-137.41	
	 34.800	-16.661	-104.53	 -6.616	 149.22	 -6.628	 149.24	 -8.328	-137.75	
	 34.900	-16.645	-108.30	 -6.596	 146.95	 -6.596	 147.10	 -8.317	-138.50	
	 35.000	-16.641	-112.21	 -6.601	 144.62	 -6.584	 144.81	 -8.304	-139.21	
	 35.100	-16.806	-116.03	 -6.593	 142.27	 -6.588	 142.36	 -8.297	-139.98	
	 35.200	-16.883	-119.34	 -6.567	 140.00	 -6.570	 140.15	 -8.327	-140.33	
	 35.300	-17.002	-123.16	 -6.558	 137.77	 -6.573	 137.70	 -8.294	-141.07	
	 35.400	-16.935	-127.78	 -6.594	 135.29	 -6.559	 135.37	 -8.297	-141.64	
	 35.500	-17.114	-132.42	 -6.592	 133.11	 -6.557	 133.03	 -8.306	-142.64	
	 35.600	-17.247	-135.91	 -6.574	 130.88	 -6.563	 130.68	 -8.337	-142.99	
	 35.700	-17.316	-139.84	 -6.593	 128.36	 -6.550	 128.28	 -8.315	-143.60	
	 35.800	-17.386	-143.79	 -6.561	 126.12	 -6.581	 125.95	 -8.329	-144.33	
	 35.900	-17.419	-148.87	 -6.577	 123.89	 -6.580	 123.74	 -8.322	-145.14	
	 36.000	-17.439	-152.93	 -6.575	 121.56	 -6.592	 121.46	 -8.394	-145.70	
	 36.100	-17.506	-157.55	 -6.572	 119.25	 -6.568	 119.20	 -8.415	-146.08	
	 36.200	-17.568	-162.23	 -6.550	 116.89	 -6.598	 117.02	 -8.421	-146.60	
	 36.300	-17.660	-167.00	 -6.546	 114.70	 -6.569	 114.77	 -8.430	-147.30	
	 36.400	-17.478	-171.57	 -6.539	 112.23	 -6.537	 112.48	 -8.441	-147.74	
	 36.500	-17.594	-174.85	 -6.559	 109.92	 -6.530	 110.14	 -8.454	-147.87	
	 36.600	-17.637	 179.71	 -6.546	 107.60	 -6.507	 107.75	 -8.443	-147.99	
	 36.700	-17.529	 174.51	 -6.554	 105.31	 -6.520	 105.30	 -8.396	-148.69	
	 36.800	-17.499	 171.59	 -6.567	 103.17	 -6.541	 102.95	 -8.373	-149.01	
	 36.900	-17.522	 165.68	 -6.556	 100.76	 -6.528	 100.62	 -8.329	-149.84	
	 37.000	-17.548	 161.76	 -6.557	 98.359	 -6.552	 98.073	 -8.348	-150.47	
	 37.100	-17.443	 157.77	 -6.563	 96.028	 -6.586	 95.881	 -8.326	-150.95	
	 37.200	-17.308	 153.00	 -6.570	 93.765	 -6.587	 93.695	 -8.319	-151.52	
	 37.300	-17.229	 149.52	 -6.579	 91.499	 -6.596	 91.471	 -8.322	-152.02	
	 37.400	-17.171	 145.15	 -6.609	 89.207	 -6.614	 89.256	 -8.330	-152.49	
	 37.500	-16.888	 140.95	 -6.593	 86.945	 -6.606	 87.089	 -8.270	-152.78	
	 37.600	-16.703	 136.19	 -6.625	 84.534	 -6.615	 84.802	 -8.267	-153.32	
	 37.700	-16.527	 131.88	 -6.604	 82.175	 -6.628	 82.397	 -8.229	-154.03	
	 37.800	-16.496	 128.65	 -6.645	 79.813	 -6.635	 80.159	 -8.208	-154.72	
	 37.900	-16.286	 124.36	 -6.662	 77.615	 -6.648	 77.834	 -8.163	-155.11	
	 38.000	-16.126	 121.14	 -6.681	 75.367	 -6.638	 75.474	 -8.101	-155.52	
	 38.100	-15.950	 118.33	 -6.668	 73.299	 -6.660	 73.272	 -8.019	-156.41	
	 38.200	-15.802	 114.52	 -6.711	 70.859	 -6.692	 70.940	 -8.010	-157.25	
	 38.300	-15.764	 109.87	 -6.705	 68.483	 -6.692	 68.612	 -7.986	-158.00	
	 38.400	-15.537	 107.76	 -6.731	 66.481	 -6.727	 66.374	 -7.940	-158.75	
	 38.500	-15.361	 104.48	 -6.733	 64.437	 -6.764	 64.180	 -7.906	-159.83	
	 38.600	-15.165	 102.25	 -6.743	 62.302	 -6.783	 61.985	 -7.914	-160.72	
	 38.700	-15.071	 99.378	 -6.723	 60.002	 -6.807	 59.902	 -7.902	-161.44	
	 38.800	-14.792	 96.016	 -6.763	 57.563	 -6.795	 57.596	 -7.867	-161.96	
	 38.900	-14.575	 93.169	 -6.743	 55.313	 -6.798	 55.464	 -7.830	-162.91	
	 39.000	-14.403	 90.748	 -6.767	 53.117	 -6.794	 53.378	 -7.812	-164.01	
	 39.100	-14.407	 88.174	 -6.797	 50.648	 -6.769	 51.138	 -7.787	-164.91	
	 39.200	-14.195	 85.825	 -6.828	 48.607	 -6.800	 48.754	 -7.787	-165.69	
	 39.300	-14.125	 83.443	 -6.863	 46.484	 -6.829	 46.537	 -7.772	-166.32	
	 39.400	-14.071	 80.007	 -6.846	 44.217	 -6.820	 44.122	 -7.758	-167.67	
	 39.500	-13.953	 78.414	 -6.930	 41.882	 -6.828	 41.966	 -7.764	-168.44	
	 39.600	-14.056	 76.503	 -6.894	 39.796	 -6.882	 39.726	 -7.700	-169.30	
	 39.700	-13.789	 74.936	 -6.941	 37.655	 -6.894	 37.371	 -7.763	-170.02	
	 39.800	-13.656	 72.277	 -6.892	 35.418	 -6.896	 34.997	 -7.715	-171.03	
	 39.900	-13.646	 70.958	 -6.959	 33.147	 -6.937	 33.186	 -7.791	-171.89	
	 40.000	-13.594	 68.305	 -6.949	 31.226	 -6.996	 31.343	 -7.787	-172.08	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state012_001.txt

