! Date: Wednesday, June 30, 2004  10:24 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state013_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.006000 mA, Vctl = -5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.297	 121.63	-14.823	-148.34	-14.848	-148.30	-10.075	-140.88	
	 20.100	 -4.373	 121.05	-14.639	-152.29	-14.657	-152.44	-10.755	-142.00	
	 20.200	 -4.466	 119.99	-14.485	-157.23	-14.495	-156.78	-11.388	-142.62	
	 20.300	 -4.509	 119.09	-14.289	-161.28	-14.297	-161.20	-12.121	-142.16	
	 20.400	 -4.596	 117.98	-14.094	-165.93	-14.110	-165.61	-12.778	-141.56	
	 20.500	 -4.666	 117.41	-13.957	-170.28	-13.954	-170.23	-13.512	-139.47	
	 20.600	 -4.749	 116.27	-13.849	-174.79	-13.865	-174.81	-14.106	-136.72	
	 20.700	 -4.809	 115.63	-13.730	-179.46	-13.706	-179.23	-14.725	-133.16	
	 20.800	 -4.879	 114.69	-13.633	 176.20	-13.644	 176.21	-15.062	-128.55	
	 20.900	 -4.996	 114.13	-13.624	 171.92	-13.589	 172.09	-15.288	-123.37	
	 21.000	 -5.033	 113.18	-13.561	 167.80	-13.546	 167.68	-15.232	-118.63	
	 21.100	 -5.080	 112.53	-13.536	 163.67	-13.497	 163.48	-15.147	-114.09	
	 21.200	 -5.132	 111.62	-13.470	 159.71	-13.493	 159.77	-14.856	-109.89	
	 21.300	 -5.195	 110.87	-13.437	 156.12	-13.447	 156.03	-14.425	-106.41	
	 21.400	 -5.241	 109.90	-13.383	 152.09	-13.417	 152.07	-13.959	-104.10	
	 21.500	 -5.273	 109.31	-13.360	 148.51	-13.379	 148.36	-13.486	-102.75	
	 21.600	 -5.337	 108.28	-13.318	 145.05	-13.333	 144.97	-13.017	-101.36	
	 21.700	 -5.386	 107.49	-13.277	 141.53	-13.285	 141.54	-12.541	-100.95	
	 21.800	 -5.416	 106.60	-13.197	 137.89	-13.224	 138.12	-12.067	-100.64	
	 21.900	 -5.464	 105.80	-13.186	 134.53	-13.197	 134.57	-11.676	-101.00	
	 22.000	 -5.516	 104.73	-13.069	 131.12	-13.097	 131.27	-11.249	-101.54	
	 22.100	 -5.577	 104.03	-13.059	 127.73	-13.067	 127.79	-10.912	-102.61	
	 22.200	 -5.619	 102.98	-12.988	 124.39	-12.998	 124.48	-10.593	-103.44	
	 22.300	 -5.690	 102.24	-12.968	 120.94	-12.936	 121.12	-10.300	-104.39	
	 22.400	 -5.753	 101.13	-12.885	 117.78	-12.915	 117.60	-10.016	-105.25	
	 22.500	 -5.815	 100.61	-12.880	 114.72	-12.845	 114.62	 -9.751	-106.72	
	 22.600	 -5.861	 99.609	-12.774	 111.59	-12.776	 111.36	 -9.516	-107.85	
	 22.700	 -5.948	 99.007	-12.743	 108.24	-12.724	 108.19	 -9.315	-109.42	
	 22.800	 -5.958	 98.375	-12.655	 105.22	-12.693	 104.92	 -9.117	-110.61	
	 22.900	 -6.035	 97.387	-12.631	 101.98	-12.619	 101.85	 -8.950	-112.01	
	 23.000	 -6.036	 96.396	-12.528	 98.883	-12.570	 98.736	 -8.762	-113.36	
	 23.100	 -6.083	 95.685	-12.516	 95.552	-12.529	 95.675	 -8.626	-114.85	
	 23.200	 -6.097	 94.558	-12.465	 92.505	-12.461	 92.713	 -8.482	-116.09	
	 23.300	 -6.150	 93.665	-12.442	 89.282	-12.411	 89.293	 -8.340	-117.66	
	 23.400	 -6.171	 92.556	-12.354	 86.401	-12.410	 86.587	 -8.236	-118.79	
	 23.500	 -6.246	 91.622	-12.357	 83.426	-12.318	 83.819	 -8.138	-120.23	
	 23.600	 -6.230	 90.648	-12.260	 80.760	-12.276	 80.797	 -8.029	-121.04	
	 23.700	 -6.315	 89.439	-12.225	 77.758	-12.203	 77.700	 -7.858	-122.59	
	 23.800	 -6.352	 88.147	-12.149	 75.058	-12.156	 74.849	 -7.755	-123.96	
	 23.900	 -6.456	 87.120	-12.089	 71.946	-12.082	 72.001	 -7.626	-125.32	
	 24.000	 -6.493	 86.050	-12.035	 69.105	-12.000	 69.018	 -7.526	-126.71	
	 24.100	 -6.567	 85.064	-11.975	 66.245	-11.968	 66.024	 -7.395	-128.43	
	 24.200	 -6.575	 83.932	-11.893	 63.510	-11.935	 63.270	 -7.341	-129.80	
	 24.300	 -6.702	 82.927	-11.903	 60.636	-11.931	 60.589	 -7.289	-131.56	
	 24.400	 -6.734	 81.891	-11.842	 58.125	-11.874	 58.077	 -7.255	-132.62	
	 24.500	 -6.826	 80.790	-11.770	 55.518	-11.768	 55.627	 -7.143	-133.96	
	 24.600	 -6.817	 79.749	-11.724	 53.037	-11.708	 52.918	 -7.084	-135.28	
	 24.700	 -6.918	 78.290	-11.636	 50.190	-11.636	 50.485	 -7.011	-136.87	
	 24.800	 -6.949	 77.088	-11.549	 47.592	-11.551	 47.674	 -6.978	-138.29	
	 24.900	 -7.059	 75.775	-11.473	 44.699	-11.455	 44.901	 -6.904	-139.42	
	 25.000	 -7.092	 74.439	-11.413	 42.318	-11.400	 42.279	 -6.856	-141.11	
	 25.100	 -7.210	 72.986	-11.372	 39.552	-11.355	 39.660	 -6.789	-142.72	
	 25.200	 -7.266	 71.761	-11.311	 37.206	-11.290	 36.960	 -6.792	-144.17	
	 25.300	 -7.403	 70.092	-11.254	 34.494	-11.244	 34.742	 -6.749	-145.59	
	 25.400	 -7.463	 68.979	-11.197	 32.227	-11.174	 32.304	 -6.726	-146.93	
	 25.500	 -7.622	 67.407	-11.116	 29.707	-11.082	 29.734	 -6.653	-148.41	
	 25.600	 -7.700	 65.972	-11.025	 27.341	-11.026	 27.361	 -6.641	-150.04	
	 25.700	 -7.857	 64.737	-10.949	 25.001	-10.947	 24.945	 -6.613	-151.70	
	 25.800	 -7.929	 63.595	-10.859	 22.759	-10.885	 22.648	 -6.637	-153.33	
	 25.900	 -8.072	 61.880	-10.768	 20.344	-10.802	 20.308	 -6.614	-154.93	
	 26.000	 -8.166	 60.441	-10.639	 18.092	-10.680	 18.017	 -6.646	-156.80	
	 26.100	 -8.282	 59.070	-10.529	 15.515	-10.573	 15.693	 -6.672	-158.62	
	 26.200	 -8.449	 57.708	-10.467	 13.172	-10.472	 13.408	 -6.733	-159.95	
	 26.300	 -8.567	 55.698	-10.323	 10.611	-10.331	 10.878	 -6.733	-161.64	
	 26.400	 -8.687	 54.175	-10.230	  8.462	-10.212	  8.438	 -6.761	-163.35	
	 26.500	 -8.880	 52.134	-10.101	  5.868	-10.083	  5.985	 -6.815	-165.09	
	 26.600	 -9.043	 50.734	-10.003	  3.432	 -9.966	  3.309	 -6.949	-167.04	
	 26.700	 -9.237	 48.685	 -9.915	  0.778	 -9.853	  0.716	 -7.007	-168.54	
	 26.800	 -9.400	 47.303	 -9.807	 -1.603	 -9.772	 -1.832	 -7.139	-170.41	
	 26.900	 -9.603	 45.080	 -9.681	 -4.152	 -9.692	 -4.311	 -7.187	-171.89	
	 27.000	 -9.801	 43.876	 -9.594	 -6.361	 -9.595	 -6.752	 -7.333	-173.91	
	 27.100	-10.028	 42.092	 -9.455	 -9.038	 -9.486	 -9.007	 -7.449	-175.38	
	 27.200	-10.248	 40.438	 -9.341	-11.342	 -9.364	-11.364	 -7.613	-177.18	
	 27.300	-10.445	 38.593	 -9.232	-13.935	 -9.256	-13.745	 -7.765	-178.71	
	 27.400	-10.675	 36.910	 -9.109	-16.313	 -9.129	-16.107	 -7.962	 179.31	
	 27.500	-10.962	 35.087	 -8.960	-18.837	 -8.985	-18.611	 -8.168	 177.91	
	 27.600	-11.218	 33.496	 -8.871	-21.387	 -8.851	-21.182	 -8.377	 176.38	
	 27.700	-11.470	 31.697	 -8.742	-24.027	 -8.730	-23.618	 -8.561	 175.27	
	 27.800	-11.729	 30.149	 -8.617	-26.668	 -8.598	-26.442	 -8.804	 173.31	
	 27.900	-11.987	 27.976	 -8.511	-29.188	 -8.495	-29.246	 -9.091	 171.72	
	 28.000	-12.263	 26.499	 -8.432	-31.900	 -8.381	-31.830	 -9.366	 170.35	
	 28.100	-12.564	 24.492	 -8.299	-34.430	 -8.300	-34.595	 -9.679	 169.32	
	 28.200	-12.881	 22.694	 -8.212	-37.195	 -8.198	-37.221	-10.024	 167.66	
	 28.300	-13.204	 20.782	 -8.097	-39.717	 -8.097	-39.965	-10.362	 166.59	
	 28.400	-13.576	 19.666	 -7.995	-42.516	 -8.014	-42.519	-10.746	 165.49	
	 28.500	-13.924	 17.714	 -7.895	-45.254	 -7.926	-45.166	-11.157	 164.70	
	 28.600	-14.267	 16.563	 -7.844	-47.956	 -7.838	-47.899	-11.573	 163.64	
	 28.700	-14.555	 15.229	 -7.723	-50.533	 -7.738	-50.588	-12.005	 163.20	
	 28.800	-14.919	 13.805	 -7.645	-53.475	 -7.651	-53.260	-12.486	 162.66	
	 28.900	-15.184	 12.583	 -7.548	-55.956	 -7.572	-56.027	-12.965	 162.29	
	 29.000	-15.610	 11.224	 -7.504	-58.589	 -7.481	-58.697	-13.556	 162.60	
	 29.100	-15.870	  9.981	 -7.399	-61.339	 -7.393	-61.205	-14.096	 163.27	
	 29.200	-16.330	  9.209	 -7.343	-63.873	 -7.336	-63.981	-14.640	 164.01	
	 29.300	-16.614	  7.870	 -7.262	-66.571	 -7.277	-66.533	-15.193	 165.59	
	 29.400	-17.051	  6.366	 -7.229	-69.266	 -7.207	-69.352	-15.740	 167.00	
	 29.500	-17.388	  5.944	 -7.134	-71.805	 -7.145	-71.936	-16.300	 169.16	
	 29.600	-17.850	  4.883	 -7.081	-74.584	 -7.084	-74.690	-16.822	 171.57	
	 29.700	-18.242	  4.164	 -7.038	-77.230	 -7.041	-77.291	-17.448	 174.79	
	 29.800	-18.522	  4.079	 -6.988	-79.892	 -6.964	-80.064	-17.910	 178.46	
	 29.900	-18.926	  4.035	 -6.898	-82.601	 -6.912	-82.712	-18.355	-177.07	
	 30.000	-19.253	  3.690	 -6.875	-85.456	 -6.860	-85.444	-18.661	-172.17	
	 30.100	-19.585	  3.703	 -6.824	-87.785	 -6.851	-87.989	-18.875	-167.38	
	 30.200	-19.828	  3.262	 -6.789	-90.615	 -6.781	-90.533	-19.016	-161.25	
	 30.300	-20.064	  3.461	 -6.760	-93.481	 -6.732	-93.144	-18.877	-155.36	
	 30.400	-20.321	  2.852	 -6.694	-96.273	 -6.715	-95.945	-18.711	-150.00	
	 30.500	-20.382	  3.830	 -6.679	-98.589	 -6.676	-98.700	-18.313	-145.83	
	 30.600	-20.587	  3.703	 -6.641	-101.36	 -6.647	-101.35	-17.968	-141.82	
	 30.700	-20.641	  3.803	 -6.609	-104.00	 -6.608	-103.90	-17.513	-138.68	
	 30.800	-20.703	  4.263	 -6.579	-106.71	 -6.569	-106.60	-16.841	-135.81	
	 30.900	-20.724	  4.107	 -6.560	-108.97	 -6.564	-109.11	-16.513	-133.24	
	 31.000	-20.589	  4.273	 -6.517	-111.68	 -6.522	-111.75	-15.940	-131.22	
	 31.100	-20.603	  3.701	 -6.505	-114.31	 -6.518	-114.39	-15.450	-130.23	
	 31.200	-20.573	  2.921	 -6.490	-116.97	 -6.504	-116.97	-14.966	-129.13	
	 31.300	-20.394	  2.073	 -6.501	-119.43	 -6.481	-119.50	-14.535	-128.78	
	 31.400	-20.272	  1.705	 -6.450	-121.92	 -6.476	-122.00	-14.089	-128.52	
	 31.500	-20.330	  0.445	 -6.461	-124.52	 -6.462	-124.63	-13.753	-128.76	
	 31.600	-20.135	 -1.299	 -6.441	-127.10	 -6.441	-127.07	-13.401	-128.40	
	 31.700	-19.956	 -2.186	 -6.432	-129.46	 -6.454	-129.64	-13.076	-128.93	
	 31.800	-19.766	 -3.826	 -6.432	-132.18	 -6.452	-132.01	-12.759	-129.18	
	 31.900	-19.623	 -4.837	 -6.440	-134.53	 -6.437	-134.60	-12.440	-129.93	
	 32.000	-19.534	 -6.408	 -6.434	-137.17	 -6.426	-137.05	-12.237	-130.01	
	 32.100	-19.286	 -8.959	 -6.440	-139.58	 -6.447	-139.46	-11.968	-130.71	
	 32.200	-19.197	-10.996	 -6.433	-142.02	 -6.437	-141.97	-11.739	-131.10	
	 32.300	-19.046	-12.820	 -6.439	-144.38	 -6.432	-144.29	-11.473	-131.96	
	 32.400	-18.923	-15.557	 -6.443	-146.94	 -6.434	-146.78	-11.278	-132.47	
	 32.500	-18.728	-17.071	 -6.424	-149.28	 -6.420	-149.12	-11.085	-133.53	
	 32.600	-18.543	-19.776	 -6.439	-151.46	 -6.411	-151.70	-10.899	-134.12	
	 32.700	-18.341	-22.218	 -6.429	-153.94	 -6.419	-154.11	-10.708	-134.93	
	 32.800	-18.383	-25.118	 -6.433	-156.57	 -6.431	-156.53	-10.552	-135.73	
	 32.900	-18.248	-27.548	 -6.428	-158.93	 -6.440	-158.82	-10.384	-136.70	
	 33.000	-18.099	-29.563	 -6.449	-161.31	 -6.448	-161.17	-10.239	-137.39	
	 33.100	-18.037	-31.919	 -6.441	-163.46	 -6.477	-163.47	-10.103	-138.47	
	 33.200	-17.878	-34.645	 -6.435	-165.84	 -6.473	-165.79	-10.001	-139.37	
	 33.300	-17.810	-37.603	 -6.447	-168.05	 -6.469	-168.06	 -9.870	-140.62	
	 33.400	-17.660	-39.944	 -6.429	-170.35	 -6.460	-170.21	 -9.817	-141.28	
	 33.500	-17.660	-42.376	 -6.438	-172.67	 -6.452	-172.50	 -9.735	-142.01	
	 33.600	-17.510	-45.601	 -6.441	-174.88	 -6.436	-174.96	 -9.606	-142.86	
	 33.700	-17.477	-48.488	 -6.444	-177.40	 -6.426	-177.23	 -9.499	-144.10	
	 33.800	-17.474	-51.482	 -6.445	-179.65	 -6.421	-179.67	 -9.479	-144.90	
	 33.900	-17.467	-54.136	 -6.454	 178.06	 -6.427	 178.07	 -9.387	-145.86	
	 34.000	-17.435	-56.544	 -6.427	 175.71	 -6.427	 175.72	 -9.322	-146.56	
	 34.100	-17.436	-58.833	 -6.462	 173.53	 -6.444	 173.45	 -9.228	-147.66	
	 34.200	-17.368	-62.293	 -6.441	 171.20	 -6.445	 171.22	 -9.227	-148.62	
	 34.300	-17.315	-64.559	 -6.440	 169.00	 -6.463	 168.90	 -9.178	-149.53	
	 34.400	-17.234	-68.328	 -6.428	 166.63	 -6.450	 166.57	 -9.142	-150.45	
	 34.500	-17.235	-70.756	 -6.428	 164.45	 -6.451	 164.44	 -9.071	-151.45	
	 34.600	-17.255	-73.993	 -6.419	 162.15	 -6.450	 162.23	 -9.106	-152.30	
	 34.700	-17.337	-76.726	 -6.425	 159.84	 -6.443	 160.01	 -9.078	-153.05	
	 34.800	-17.338	-80.055	 -6.413	 157.52	 -6.429	 157.71	 -9.079	-153.74	
	 34.900	-17.296	-83.219	 -6.422	 155.38	 -6.417	 155.38	 -9.020	-154.47	
	 35.000	-17.315	-86.741	 -6.425	 153.08	 -6.401	 153.22	 -8.997	-155.33	
	 35.100	-17.405	-89.477	 -6.431	 150.78	 -6.407	 150.84	 -8.984	-156.16	
	 35.200	-17.408	-92.686	 -6.419	 148.56	 -6.402	 148.47	 -8.982	-156.77	
	 35.300	-17.479	-96.479	 -6.398	 146.36	 -6.411	 146.32	 -8.945	-157.39	
	 35.400	-17.471	-100.64	 -6.412	 144.14	 -6.425	 143.95	 -8.941	-158.28	
	 35.500	-17.634	-104.17	 -6.412	 141.80	 -6.411	 141.66	 -8.910	-159.20	
	 35.600	-17.739	-107.56	 -6.399	 139.51	 -6.394	 139.38	 -8.909	-159.96	
	 35.700	-17.861	-110.32	 -6.395	 137.27	 -6.389	 137.15	 -8.908	-160.75	
	 35.800	-17.934	-114.45	 -6.410	 134.96	 -6.423	 134.97	 -8.908	-161.58	
	 35.900	-17.877	-117.91	 -6.427	 132.84	 -6.433	 132.68	 -8.908	-162.56	
	 36.000	-17.860	-123.57	 -6.397	 130.60	 -6.428	 130.49	 -8.924	-163.28	
	 36.100	-18.056	-126.98	 -6.414	 128.24	 -6.421	 128.31	 -8.925	-164.01	
	 36.200	-18.036	-130.86	 -6.405	 125.92	 -6.415	 126.09	 -8.929	-164.36	
	 36.300	-18.221	-135.32	 -6.403	 123.64	 -6.409	 123.84	 -8.910	-165.17	
	 36.400	-18.079	-139.40	 -6.396	 121.45	 -6.379	 121.51	 -8.945	-165.84	
	 36.500	-18.184	-143.71	 -6.401	 119.12	 -6.364	 119.16	 -8.950	-166.32	
	 36.600	-18.181	-148.17	 -6.368	 116.73	 -6.367	 116.91	 -8.943	-166.61	
	 36.700	-18.185	-152.41	 -6.390	 114.65	 -6.366	 114.60	 -8.875	-167.12	
	 36.800	-18.192	-156.24	 -6.391	 112.30	 -6.369	 112.04	 -8.881	-168.02	
	 36.900	-18.359	-161.38	 -6.392	 110.07	 -6.381	 109.95	 -8.825	-168.64	
	 37.000	-18.186	-165.73	 -6.392	 107.60	 -6.394	 107.58	 -8.864	-169.45	
	 37.100	-18.179	-169.69	 -6.407	 105.38	 -6.422	 105.45	 -8.826	-169.97	
	 37.200	-18.048	-174.99	 -6.427	 103.26	 -6.423	 103.21	 -8.823	-170.62	
	 37.300	-18.060	-178.76	 -6.404	 101.05	 -6.438	 100.90	 -8.821	-171.11	
	 37.400	-18.030	 177.72	 -6.452	 98.539	 -6.438	 98.837	 -8.837	-171.55	
	 37.500	-17.773	 172.77	 -6.441	 96.366	 -6.440	 96.615	 -8.759	-171.80	
	 37.600	-17.682	 168.08	 -6.457	 94.205	 -6.446	 94.419	 -8.735	-172.79	
	 37.700	-17.548	 163.45	 -6.485	 91.872	 -6.452	 92.152	 -8.687	-173.29	
	 37.800	-17.320	 158.78	 -6.466	 89.571	 -6.468	 89.737	 -8.668	-174.10	
	 37.900	-17.190	 154.84	 -6.503	 87.498	 -6.480	 87.462	 -8.635	-174.40	
	 38.000	-16.881	 151.42	 -6.528	 85.262	 -6.487	 85.196	 -8.568	-174.74	
	 38.100	-16.677	 146.87	 -6.513	 82.883	 -6.510	 83.094	 -8.482	-175.61	
	 38.200	-16.499	 142.95	 -6.551	 80.760	 -6.533	 80.703	 -8.444	-176.47	
	 38.300	-16.512	 138.45	 -6.549	 78.462	 -6.531	 78.359	 -8.379	-177.09	
	 38.400	-16.216	 135.84	 -6.566	 76.332	 -6.587	 76.298	 -8.318	-177.80	
	 38.500	-15.861	 132.42	 -6.567	 74.090	 -6.605	 74.189	 -8.243	-178.83	
	 38.600	-15.867	 129.64	 -6.595	 72.066	 -6.618	 72.011	 -8.242	-179.85	
	 38.700	-15.447	 126.10	 -6.593	 69.650	 -6.623	 69.799	 -8.202	 179.40	
	 38.800	-15.172	 122.88	 -6.594	 67.417	 -6.633	 67.701	 -8.163	 178.93	
	 38.900	-14.752	 119.20	 -6.634	 65.500	 -6.659	 65.416	 -8.082	 178.03	
	 39.000	-14.601	 116.16	 -6.627	 63.201	 -6.627	 63.384	 -8.018	 176.71	
	 39.100	-14.461	 113.27	 -6.647	 61.049	 -6.639	 61.102	 -7.960	 175.84	
	 39.200	-14.266	 111.37	 -6.694	 58.737	 -6.679	 58.768	 -7.945	 175.17	
	 39.300	-14.047	 107.62	 -6.732	 56.634	 -6.682	 56.731	 -7.895	 174.48	
	 39.400	-13.878	 104.28	 -6.727	 54.352	 -6.704	 54.266	 -7.832	 173.29	
	 39.500	-13.686	 102.19	 -6.774	 52.230	 -6.685	 52.109	 -7.771	 172.28	
	 39.600	-13.582	 100.24	 -6.819	 49.887	 -6.785	 50.126	 -7.767	 171.81	
	 39.700	-13.378	 97.891	 -6.826	 47.812	 -6.824	 47.572	 -7.755	 171.05	
	 39.800	-13.214	 95.327	 -6.831	 46.092	 -6.867	 45.447	 -7.665	 169.67	
	 39.900	-12.964	 93.202	 -6.904	 43.944	 -6.895	 43.727	 -7.676	 169.30	
	 40.000	-12.732	 90.386	 -6.886	 41.801	 -6.920	 41.944	 -7.599	 168.62	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state013_001.txt

