! Date: Wednesday, June 30, 2004  10:25 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state014_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.008000 mA, Vctl = -5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.101	 121.52	-15.792	-118.87	-15.809	-118.66	 -8.280	-139.07	
	 20.100	 -4.152	 120.73	-15.586	-122.34	-15.594	-122.35	 -8.513	-142.20	
	 20.200	 -4.223	 119.35	-15.366	-126.47	-15.433	-126.45	 -8.715	-145.42	
	 20.300	 -4.294	 118.36	-15.164	-130.27	-15.166	-130.41	 -8.982	-148.27	
	 20.400	 -4.384	 117.17	-14.906	-135.09	-14.933	-134.78	 -9.230	-151.61	
	 20.500	 -4.465	 116.28	-14.759	-139.04	-14.745	-139.11	 -9.580	-154.61	
	 20.600	 -4.566	 114.97	-14.589	-143.47	-14.572	-143.27	 -9.904	-157.54	
	 20.700	 -4.650	 113.99	-14.475	-147.50	-14.386	-147.56	-10.335	-160.47	
	 20.800	 -4.753	 112.97	-14.293	-151.73	-14.244	-151.84	-10.763	-163.20	
	 20.900	 -4.882	 112.17	-14.176	-155.91	-14.139	-155.99	-11.270	-165.57	
	 21.000	 -4.952	 111.23	-14.053	-160.02	-14.037	-160.09	-11.759	-167.98	
	 21.100	 -5.045	 110.53	-13.945	-163.86	-13.888	-164.00	-12.378	-170.16	
	 21.200	 -5.123	 109.58	-13.763	-168.07	-13.806	-168.05	-12.998	-171.88	
	 21.300	 -5.215	 108.67	-13.687	-171.91	-13.689	-171.95	-13.698	-172.71	
	 21.400	 -5.291	 107.73	-13.546	-175.95	-13.592	-175.84	-14.384	-173.62	
	 21.500	 -5.353	 107.11	-13.499	-179.74	-13.461	-179.71	-15.157	-173.90	
	 21.600	 -5.448	 106.07	-13.386	 176.42	-13.353	 176.51	-15.915	-173.59	
	 21.700	 -5.551	 105.42	-13.263	 172.70	-13.255	 172.82	-16.778	-172.34	
	 21.800	 -5.614	 104.54	-13.123	 168.83	-13.141	 169.01	-17.577	-169.88	
	 21.900	 -5.685	 103.76	-13.032	 165.14	-13.028	 165.20	-18.405	-166.33	
	 22.000	 -5.758	 102.89	-12.924	 161.46	-12.919	 161.44	-18.996	-161.67	
	 22.100	 -5.877	 102.30	-12.861	 157.59	-12.853	 157.55	-19.510	-156.51	
	 22.200	 -5.937	 101.43	-12.752	 153.85	-12.742	 154.05	-19.894	-150.80	
	 22.300	 -6.046	 100.83	-12.687	 150.30	-12.679	 150.30	-20.112	-143.90	
	 22.400	 -6.116	 100.00	-12.580	 146.75	-12.586	 146.42	-20.039	-137.77	
	 22.500	 -6.210	 99.573	-12.527	 143.09	-12.512	 143.06	-19.671	-131.95	
	 22.600	 -6.264	 98.799	-12.428	 139.74	-12.431	 139.59	-19.251	-127.09	
	 22.700	 -6.360	 98.381	-12.353	 135.90	-12.350	 136.05	-18.812	-123.60	
	 22.800	 -6.400	 97.779	-12.257	 132.49	-12.266	 132.30	-18.246	-120.27	
	 22.900	 -6.478	 97.413	-12.199	 128.76	-12.191	 128.71	-17.772	-117.80	
	 23.000	 -6.489	 96.624	-12.097	 125.39	-12.136	 125.24	-17.159	-116.30	
	 23.100	 -6.562	 96.097	-12.078	 121.63	-12.063	 121.71	-16.624	-115.34	
	 23.200	 -6.551	 95.314	-11.999	 118.27	-11.991	 118.17	-16.169	-114.67	
	 23.300	 -6.590	 94.627	-11.962	 114.69	-11.984	 114.75	-15.693	-114.43	
	 23.400	 -6.604	 93.745	-11.924	 111.56	-11.933	 111.53	-15.268	-114.32	
	 23.500	 -6.687	 93.061	-11.892	 108.23	-11.882	 108.39	-14.871	-114.34	
	 23.600	 -6.657	 92.271	-11.839	 105.09	-11.821	 105.15	-14.489	-114.06	
	 23.700	 -6.729	 91.240	-11.774	 101.84	-11.764	 101.86	-14.066	-114.78	
	 23.800	 -6.741	 90.265	-11.722	 98.782	-11.693	 98.600	-13.707	-115.28	
	 23.900	 -6.815	 89.371	-11.666	 95.435	-11.661	 95.481	-13.322	-116.05	
	 24.000	 -6.845	 88.505	-11.599	 92.467	-11.618	 92.241	-12.990	-116.84	
	 24.100	 -6.889	 87.729	-11.555	 89.144	-11.542	 89.087	-12.616	-118.13	
	 24.200	 -6.893	 86.944	-11.513	 86.265	-11.511	 85.879	-12.346	-119.20	
	 24.300	 -6.967	 85.891	-11.484	 83.121	-11.494	 83.081	-12.121	-120.58	
	 24.400	 -6.985	 85.096	-11.450	 80.345	-11.441	 80.208	-11.883	-121.47	
	 24.500	 -7.033	 84.054	-11.375	 77.267	-11.378	 77.225	-11.564	-122.83	
	 24.600	 -7.005	 83.185	-11.306	 74.473	-11.303	 74.412	-11.329	-124.04	
	 24.700	 -7.079	 81.880	-11.253	 71.363	-11.258	 71.432	-11.099	-125.60	
	 24.800	 -7.092	 80.701	-11.202	 68.519	-11.193	 68.506	-10.933	-126.81	
	 24.900	 -7.151	 79.522	-11.138	 65.424	-11.129	 65.584	-10.705	-128.03	
	 25.000	 -7.175	 78.404	-11.111	 62.579	-11.087	 62.701	-10.542	-129.51	
	 25.100	 -7.240	 76.897	-11.068	 59.686	-11.052	 59.856	-10.322	-131.20	
	 25.200	 -7.267	 75.589	-11.013	 57.024	-11.011	 57.064	-10.185	-132.85	
	 25.300	 -7.366	 74.161	-10.970	 54.348	-10.945	 54.334	-10.031	-134.11	
	 25.400	 -7.423	 73.088	-10.923	 51.768	-10.906	 51.781	 -9.866	-135.44	
	 25.500	 -7.517	 71.532	-10.853	 48.964	-10.854	 49.049	 -9.649	-137.04	
	 25.600	 -7.569	 70.246	-10.788	 46.520	-10.788	 46.375	 -9.505	-138.90	
	 25.700	 -7.693	 68.893	-10.712	 43.857	-10.726	 43.702	 -9.364	-140.72	
	 25.800	 -7.732	 67.645	-10.660	 41.381	-10.671	 41.302	 -9.265	-142.63	
	 25.900	 -7.839	 66.167	-10.577	 38.706	-10.609	 38.624	 -9.133	-144.46	
	 26.000	 -7.911	 64.751	-10.501	 36.208	-10.525	 36.229	 -9.044	-146.55	
	 26.100	 -8.006	 63.166	-10.388	 33.509	-10.436	 33.596	 -8.966	-148.48	
	 26.200	 -8.087	 61.826	-10.357	 31.076	-10.366	 31.160	 -8.958	-150.31	
	 26.300	 -8.168	 59.963	-10.243	 28.576	-10.248	 28.677	 -8.825	-152.02	
	 26.400	 -8.262	 58.330	-10.170	 26.125	-10.141	 25.930	 -8.789	-154.48	
	 26.500	 -8.423	 56.390	-10.070	 23.406	-10.046	 23.296	 -8.740	-156.37	
	 26.600	 -8.521	 54.869	 -9.985	 20.855	 -9.964	 20.621	 -8.777	-158.87	
	 26.700	 -8.638	 53.018	 -9.901	 17.947	 -9.880	 18.036	 -8.761	-160.68	
	 26.800	 -8.801	 51.392	 -9.849	 15.505	 -9.804	 15.409	 -8.776	-162.87	
	 26.900	 -8.952	 49.354	 -9.759	 12.985	 -9.751	 12.942	 -8.762	-164.82	
	 27.000	 -9.152	 47.830	 -9.688	 10.568	 -9.656	 10.483	 -8.827	-167.30	
	 27.100	 -9.271	 45.823	 -9.554	  8.251	 -9.573	  7.964	 -8.871	-169.37	
	 27.200	 -9.443	 44.354	 -9.449	  5.831	 -9.479	  5.602	 -8.932	-171.63	
	 27.300	 -9.592	 42.186	 -9.346	  3.162	 -9.379	  3.325	 -9.003	-173.79	
	 27.400	 -9.774	 40.581	 -9.249	  0.829	 -9.262	  0.780	 -9.130	-176.27	
	 27.500	 -9.977	 38.498	 -9.131	 -1.948	 -9.150	 -1.633	 -9.257	-178.15	
	 27.600	-10.195	 36.903	 -9.025	 -4.231	 -9.010	 -4.136	 -9.369	 179.61	
	 27.700	-10.386	 34.852	 -8.897	 -6.884	 -8.903	 -6.617	 -9.486	 177.50	
	 27.800	-10.592	 33.103	 -8.806	 -9.487	 -8.781	 -9.474	 -9.641	 175.04	
	 27.900	-10.751	 31.033	 -8.718	-12.208	 -8.687	-12.142	 -9.828	 172.65	
	 28.000	-10.954	 29.079	 -8.617	-14.723	 -8.594	-14.762	-10.047	 170.21	
	 28.100	-11.182	 26.577	 -8.505	-17.228	 -8.503	-17.487	-10.262	 168.21	
	 28.200	-11.457	 24.641	 -8.410	-19.951	 -8.410	-20.024	-10.501	 165.38	
	 28.300	-11.689	 22.371	 -8.306	-22.649	 -8.313	-22.753	-10.769	 163.25	
	 28.400	-12.010	 20.696	 -8.213	-25.279	 -8.230	-25.303	-11.056	 160.60	
	 28.500	-12.238	 18.692	 -8.140	-27.856	 -8.143	-27.941	-11.393	 158.40	
	 28.600	-12.563	 17.140	 -8.021	-30.539	 -8.044	-30.621	-11.697	 155.52	
	 28.700	-12.765	 15.126	 -7.933	-33.259	 -7.933	-33.286	-12.059	 153.00	
	 28.800	-13.042	 13.318	 -7.849	-36.106	 -7.839	-35.864	-12.463	 150.40	
	 28.900	-13.300	 11.059	 -7.779	-38.722	 -7.749	-38.540	-12.919	 147.91	
	 29.000	-13.624	  8.932	 -7.680	-41.367	 -7.666	-41.203	-13.438	 145.28	
	 29.100	-13.859	  6.547	 -7.575	-43.884	 -7.571	-43.996	-13.974	 142.67	
	 29.200	-14.175	  5.428	 -7.540	-46.726	 -7.511	-46.525	-14.490	 140.14	
	 29.300	-14.467	  3.221	 -7.428	-49.263	 -7.438	-49.347	-15.135	 137.76	
	 29.400	-14.802	  1.338	 -7.373	-51.857	 -7.344	-51.909	-15.725	 135.06	
	 29.500	-15.111	 -0.787	 -7.284	-54.611	 -7.278	-54.685	-16.404	 132.51	
	 29.600	-15.406	 -3.064	 -7.218	-57.305	 -7.221	-57.319	-17.104	 129.52	
	 29.700	-15.815	 -4.654	 -7.121	-59.940	 -7.136	-59.964	-17.873	 125.78	
	 29.800	-16.109	 -6.589	 -7.075	-62.711	 -7.069	-62.716	-18.779	 121.73	
	 29.900	-16.490	 -8.010	 -6.978	-65.262	 -7.000	-65.412	-19.775	 117.90	
	 30.000	-16.850	 -9.804	 -6.956	-67.905	 -6.929	-68.057	-20.814	 112.55	
	 30.100	-17.149	-11.011	 -6.875	-70.613	 -6.895	-70.709	-22.088	 106.44	
	 30.200	-17.555	-12.097	 -6.829	-73.461	 -6.820	-73.392	-23.556	 98.877	
	 30.300	-17.862	-13.502	 -6.774	-76.203	 -6.756	-76.145	-25.277	 89.304	
	 30.400	-18.077	-15.549	 -6.720	-78.916	 -6.710	-78.874	-26.929	 74.866	
	 30.500	-18.308	-16.386	 -6.663	-81.567	 -6.662	-81.626	-28.504	 58.729	
	 30.600	-18.758	-17.451	 -6.636	-84.192	 -6.616	-84.269	-29.339	 35.458	
	 30.700	-18.958	-18.340	 -6.577	-87.138	 -6.551	-86.942	-29.074	 10.990	
	 30.800	-19.281	-19.657	 -6.522	-89.703	 -6.519	-89.694	-27.370	 -6.835	
	 30.900	-19.426	-19.846	 -6.489	-92.286	 -6.507	-92.437	-25.823	-21.116	
	 31.000	-19.660	-21.326	 -6.426	-94.950	 -6.427	-95.031	-24.266	-30.541	
	 31.100	-19.822	-21.540	 -6.444	-97.790	 -6.421	-97.699	-22.830	-38.718	
	 31.200	-20.073	-22.880	 -6.376	-100.48	 -6.391	-100.48	-21.599	-44.862	
	 31.300	-20.250	-23.166	 -6.365	-103.06	 -6.364	-103.09	-20.505	-50.167	
	 31.400	-20.356	-24.511	 -6.316	-105.84	 -6.324	-105.71	-19.527	-54.086	
	 31.500	-20.406	-25.497	 -6.287	-108.26	 -6.285	-108.38	-18.713	-58.158	
	 31.600	-20.464	-25.777	 -6.275	-110.91	 -6.280	-110.92	-17.881	-60.942	
	 31.700	-20.493	-26.489	 -6.279	-113.42	 -6.267	-113.66	-17.221	-64.357	
	 31.800	-20.575	-27.756	 -6.245	-116.29	 -6.252	-116.28	-16.581	-66.982	
	 31.900	-20.437	-27.694	 -6.235	-118.79	 -6.240	-118.94	-16.046	-69.708	
	 32.000	-20.429	-29.841	 -6.253	-121.52	 -6.247	-121.43	-15.551	-72.035	
	 32.100	-20.465	-30.179	 -6.254	-123.99	 -6.222	-124.09	-15.107	-73.542	
	 32.200	-20.378	-32.061	 -6.230	-126.52	 -6.234	-126.57	-14.669	-75.766	
	 32.300	-20.314	-32.642	 -6.214	-129.22	 -6.226	-129.03	-14.252	-77.795	
	 32.400	-20.262	-34.798	 -6.215	-131.76	 -6.207	-131.52	-13.876	-79.599	
	 32.500	-20.175	-35.689	 -6.188	-134.17	 -6.209	-134.07	-13.523	-81.474	
	 32.600	-19.992	-37.585	 -6.210	-136.75	 -6.186	-136.68	-13.172	-83.125	
	 32.700	-19.878	-39.642	 -6.193	-139.33	 -6.179	-139.29	-12.835	-84.741	
	 32.800	-19.732	-40.984	 -6.173	-141.82	 -6.183	-141.86	-12.569	-86.356	
	 32.900	-19.674	-42.594	 -6.187	-144.21	 -6.205	-144.34	-12.300	-88.542	
	 33.000	-19.569	-44.401	 -6.194	-146.67	 -6.195	-146.91	-12.040	-89.988	
	 33.100	-19.443	-46.532	 -6.201	-149.23	 -6.215	-149.32	-11.840	-91.807	
	 33.200	-19.307	-48.811	 -6.202	-151.55	 -6.217	-151.73	-11.647	-93.225	
	 33.300	-19.146	-50.792	 -6.198	-153.98	 -6.224	-154.09	-11.456	-95.177	
	 33.400	-19.141	-53.299	 -6.200	-156.48	 -6.215	-156.37	-11.349	-96.177	
	 33.500	-19.087	-55.975	 -6.181	-158.75	 -6.217	-158.88	-11.193	-97.706	
	 33.600	-18.934	-58.434	 -6.210	-161.31	 -6.195	-161.15	-11.020	-98.774	
	 33.700	-18.824	-61.080	 -6.200	-163.78	 -6.188	-163.60	-10.838	-100.39	
	 33.800	-18.758	-63.478	 -6.190	-166.18	 -6.194	-166.08	-10.774	-101.65	
	 33.900	-18.788	-66.445	 -6.192	-168.54	 -6.195	-168.43	-10.586	-102.61	
	 34.000	-18.712	-69.081	 -6.200	-170.98	 -6.180	-170.96	-10.463	-103.85	
	 34.100	-18.730	-70.864	 -6.206	-173.31	 -6.196	-173.32	-10.323	-105.28	
	 34.200	-18.765	-73.314	 -6.202	-175.75	 -6.201	-175.73	-10.250	-106.42	
	 34.300	-18.610	-75.789	 -6.215	-178.10	 -6.197	-178.13	-10.156	-107.76	
	 34.400	-18.570	-78.852	 -6.196	 179.48	 -6.210	 179.42	-10.060	-108.88	
	 34.500	-18.551	-81.887	 -6.235	 177.21	 -6.224	 177.09	 -9.985	-110.11	
	 34.600	-18.538	-84.954	 -6.204	 174.67	 -6.233	 174.75	 -9.930	-111.15	
	 34.700	-18.522	-87.606	 -6.220	 172.40	 -6.224	 172.44	 -9.908	-111.99	
	 34.800	-18.519	-90.388	 -6.203	 170.03	 -6.228	 170.04	 -9.847	-112.65	
	 34.900	-18.554	-94.313	 -6.220	 167.76	 -6.235	 167.75	 -9.769	-113.79	
	 35.000	-18.492	-97.786	 -6.213	 165.34	 -6.220	 165.49	 -9.686	-114.70	
	 35.100	-18.627	-100.70	 -6.210	 162.99	 -6.217	 163.14	 -9.641	-115.60	
	 35.200	-18.592	-103.96	 -6.234	 160.60	 -6.221	 160.77	 -9.589	-116.42	
	 35.300	-18.591	-107.93	 -6.229	 158.35	 -6.210	 158.36	 -9.511	-117.11	
	 35.400	-18.586	-111.76	 -6.217	 155.91	 -6.201	 156.02	 -9.449	-117.98	
	 35.500	-18.688	-116.41	 -6.260	 153.71	 -6.224	 153.70	 -9.394	-119.20	
	 35.600	-18.729	-118.98	 -6.229	 151.32	 -6.199	 151.24	 -9.366	-119.93	
	 35.700	-18.851	-122.86	 -6.251	 148.98	 -6.208	 148.78	 -9.302	-120.70	
	 35.800	-18.748	-126.22	 -6.214	 146.51	 -6.245	 146.47	 -9.259	-121.83	
	 35.900	-18.700	-131.10	 -6.252	 144.37	 -6.270	 144.19	 -9.266	-122.97	
	 36.000	-18.786	-135.92	 -6.257	 142.05	 -6.271	 141.77	 -9.274	-123.74	
	 36.100	-18.863	-139.33	 -6.260	 139.65	 -6.271	 139.63	 -9.238	-124.32	
	 36.200	-18.978	-143.67	 -6.248	 137.07	 -6.276	 137.41	 -9.198	-124.95	
	 36.300	-18.937	-148.73	 -6.273	 134.95	 -6.282	 135.11	 -9.160	-125.69	
	 36.400	-18.800	-152.59	 -6.250	 132.66	 -6.260	 132.91	 -9.167	-126.40	
	 36.500	-18.833	-156.87	 -6.264	 130.39	 -6.252	 130.53	 -9.121	-126.79	
	 36.600	-18.730	-161.06	 -6.257	 128.04	 -6.250	 128.21	 -9.070	-127.08	
	 36.700	-18.723	-165.73	 -6.284	 125.68	 -6.257	 125.75	 -8.970	-127.57	
	 36.800	-18.745	-170.72	 -6.258	 123.38	 -6.250	 123.28	 -8.895	-128.79	
	 36.900	-18.789	-175.07	 -6.278	 120.95	 -6.265	 120.97	 -8.847	-129.54	
	 37.000	-18.558	-179.30	 -6.298	 118.67	 -6.277	 118.54	 -8.825	-130.29	
	 37.100	-18.422	 176.57	 -6.297	 116.47	 -6.304	 116.17	 -8.764	-130.88	
	 37.200	-18.346	 171.72	 -6.313	 114.05	 -6.316	 113.94	 -8.735	-131.87	
	 37.300	-18.241	 168.02	 -6.337	 111.71	 -6.334	 111.73	 -8.693	-132.30	
	 37.400	-18.047	 163.29	 -6.357	 109.57	 -6.364	 109.54	 -8.682	-133.02	
	 37.500	-17.680	 159.81	 -6.340	 107.24	 -6.360	 107.27	 -8.615	-133.59	
	 37.600	-17.579	 155.37	 -6.375	 104.87	 -6.380	 105.13	 -8.540	-134.27	
	 37.700	-17.466	 150.54	 -6.395	 102.42	 -6.380	 102.79	 -8.481	-135.00	
	 37.800	-17.284	 146.82	 -6.399	 100.24	 -6.383	 100.47	 -8.459	-135.82	
	 37.900	-16.992	 143.13	 -6.433	 97.756	 -6.396	 98.196	 -8.396	-136.31	
	 38.000	-16.858	 139.91	 -6.452	 95.763	 -6.398	 95.873	 -8.287	-136.82	
	 38.100	-16.526	 135.66	 -6.443	 93.511	 -6.434	 93.684	 -8.163	-137.83	
	 38.200	-16.370	 132.51	 -6.468	 91.168	 -6.439	 91.231	 -8.112	-138.97	
	 38.300	-16.372	 128.89	 -6.464	 88.981	 -6.449	 88.895	 -8.050	-139.73	
	 38.400	-15.977	 125.86	 -6.494	 86.777	 -6.469	 86.704	 -7.995	-140.60	
	 38.500	-15.658	 122.29	 -6.558	 84.557	 -6.504	 84.424	 -7.931	-141.84	
	 38.600	-15.445	 119.63	 -6.542	 82.482	 -6.557	 82.188	 -7.904	-143.12	
	 38.700	-15.230	 117.34	 -6.512	 80.452	 -6.577	 80.088	 -7.852	-143.82	
	 38.800	-14.853	 114.01	 -6.524	 77.855	 -6.557	 77.935	 -7.790	-144.59	
	 38.900	-14.658	 112.00	 -6.562	 75.891	 -6.613	 75.718	 -7.717	-145.64	
	 39.000	-14.358	 108.83	 -6.558	 73.639	 -6.592	 73.625	 -7.699	-146.97	
	 39.100	-14.174	 105.18	 -6.586	 71.085	 -6.586	 71.463	 -7.635	-147.67	
	 39.200	-14.034	 103.57	 -6.595	 68.979	 -6.601	 69.372	 -7.604	-148.69	
	 39.300	-13.824	 100.05	 -6.667	 66.970	 -6.622	 67.063	 -7.527	-149.36	
	 39.400	-13.686	 97.036	 -6.647	 64.616	 -6.600	 64.822	 -7.490	-150.51	
	 39.500	-13.459	 94.669	 -6.677	 62.771	 -6.610	 62.637	 -7.405	-151.71	
	 39.600	-13.381	 93.669	 -6.673	 60.351	 -6.652	 60.268	 -7.365	-152.94	
	 39.700	-13.248	 90.944	 -6.747	 58.057	 -6.719	 57.878	 -7.338	-153.88	
	 39.800	-13.014	 89.048	 -6.720	 56.016	 -6.718	 55.636	 -7.281	-155.20	
	 39.900	-12.761	 87.440	 -6.764	 53.965	 -6.737	 53.771	 -7.286	-156.25	
	 40.000	-12.560	 84.799	 -6.747	 51.986	 -6.793	 52.026	 -7.254	-156.75	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state014_001.txt

