! Date: Wednesday, June 30, 2004  10:25 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state015_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.008000 mA, Vctl = -5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.057	 121.52	-15.957	-114.26	-15.979	-114.20	 -7.219	-140.26	
	 20.100	 -4.095	 120.77	-15.753	-117.73	-15.805	-117.83	 -7.363	-142.96	
	 20.200	 -4.188	 119.40	-15.599	-121.99	-15.611	-121.79	 -7.453	-145.91	
	 20.300	 -4.239	 118.27	-15.354	-125.66	-15.379	-125.85	 -7.613	-148.35	
	 20.400	 -4.336	 117.04	-15.123	-130.13	-15.165	-129.86	 -7.748	-151.26	
	 20.500	 -4.428	 116.17	-15.006	-133.86	-14.963	-134.11	 -7.978	-153.79	
	 20.600	 -4.504	 114.82	-14.852	-138.48	-14.789	-138.23	 -8.164	-156.40	
	 20.700	 -4.573	 113.82	-14.671	-142.19	-14.665	-142.45	 -8.439	-158.76	
	 20.800	 -4.695	 112.67	-14.494	-146.63	-14.515	-146.56	 -8.714	-161.34	
	 20.900	 -4.837	 111.94	-14.417	-150.50	-14.378	-150.56	 -9.045	-163.24	
	 21.000	 -4.910	 110.69	-14.288	-154.67	-14.271	-154.53	 -9.325	-165.25	
	 21.100	 -5.005	 110.21	-14.171	-158.23	-14.137	-158.44	 -9.752	-167.17	
	 21.200	 -5.096	 108.94	-13.995	-162.32	-14.043	-162.26	-10.144	-168.78	
	 21.300	 -5.194	 108.21	-13.924	-166.18	-13.928	-166.33	-10.604	-169.86	
	 21.400	 -5.271	 107.22	-13.785	-170.35	-13.812	-170.08	-11.011	-170.78	
	 21.500	 -5.351	 106.59	-13.713	-173.88	-13.686	-173.94	-11.474	-171.54	
	 21.600	 -5.456	 105.47	-13.543	-177.79	-13.608	-177.63	-11.935	-171.83	
	 21.700	 -5.552	 104.80	-13.481	 178.61	-13.475	 178.61	-12.462	-171.71	
	 21.800	 -5.616	 103.97	-13.344	 174.74	-13.338	 175.02	-12.887	-170.79	
	 21.900	 -5.721	 103.25	-13.237	 171.33	-13.210	 171.05	-13.382	-169.92	
	 22.000	 -5.809	 102.32	-13.095	 167.29	-13.118	 167.54	-13.744	-168.07	
	 22.100	 -5.920	 101.57	-13.037	 163.66	-13.016	 163.71	-14.118	-166.45	
	 22.200	 -5.998	 100.80	-12.920	 159.95	-12.928	 160.07	-14.424	-164.36	
	 22.300	 -6.128	 100.21	-12.856	 156.26	-12.826	 156.55	-14.719	-161.84	
	 22.400	 -6.209	 99.377	-12.747	 152.81	-12.747	 152.68	-14.912	-159.01	
	 22.500	 -6.300	 99.044	-12.692	 149.10	-12.693	 149.15	-15.034	-155.96	
	 22.600	 -6.372	 98.381	-12.534	 145.81	-12.551	 145.57	-15.042	-153.10	
	 22.700	 -6.482	 98.015	-12.504	 142.19	-12.491	 142.14	-15.007	-150.67	
	 22.800	 -6.524	 97.451	-12.417	 138.36	-12.417	 138.49	-14.920	-147.99	
	 22.900	 -6.617	 97.005	-12.359	 134.86	-12.358	 134.84	-14.757	-145.67	
	 23.000	 -6.641	 96.656	-12.252	 131.42	-12.270	 131.47	-14.554	-143.30	
	 23.100	 -6.698	 96.162	-12.231	 128.04	-12.209	 127.91	-14.278	-141.90	
	 23.200	 -6.700	 95.346	-12.141	 124.45	-12.185	 124.40	-14.081	-140.25	
	 23.300	 -6.749	 94.759	-12.122	 120.79	-12.101	 121.05	-13.813	-139.31	
	 23.400	 -6.776	 94.110	-12.060	 117.61	-12.082	 117.79	-13.583	-138.10	
	 23.500	 -6.820	 93.421	-12.054	 114.45	-12.020	 114.62	-13.343	-137.36	
	 23.600	 -6.808	 92.704	-11.961	 111.18	-11.972	 111.37	-13.096	-136.31	
	 23.700	 -6.860	 91.857	-11.931	 107.89	-11.913	 108.10	-12.753	-135.73	
	 23.800	 -6.879	 90.905	-11.840	 104.91	-11.871	 104.86	-12.504	-135.32	
	 23.900	 -6.958	 90.178	-11.788	 101.62	-11.796	 101.54	-12.191	-135.34	
	 24.000	 -6.969	 89.473	-11.718	 98.524	-11.751	 98.288	-11.901	-135.17	
	 24.100	 -7.016	 88.738	-11.706	 95.231	-11.713	 95.048	-11.570	-135.64	
	 24.200	 -6.991	 87.874	-11.669	 92.209	-11.651	 91.975	-11.349	-135.70	
	 24.300	 -7.062	 86.924	-11.628	 89.015	-11.658	 89.062	-11.135	-136.51	
	 24.400	 -7.074	 86.210	-11.572	 86.216	-11.581	 86.202	-10.899	-136.79	
	 24.500	 -7.108	 85.346	-11.516	 83.017	-11.541	 83.345	-10.608	-136.96	
	 24.600	 -7.068	 84.454	-11.459	 80.403	-11.464	 80.473	-10.384	-137.70	
	 24.700	 -7.114	 83.239	-11.402	 77.239	-11.414	 77.629	-10.154	-138.69	
	 24.800	 -7.114	 82.126	-11.373	 74.466	-11.342	 74.458	 -9.988	-139.47	
	 24.900	 -7.154	 80.957	-11.286	 71.280	-11.295	 71.505	 -9.750	-139.94	
	 25.000	 -7.160	 79.999	-11.287	 68.599	-11.251	 68.430	 -9.541	-140.99	
	 25.100	 -7.221	 78.516	-11.228	 65.426	-11.212	 65.657	 -9.324	-141.99	
	 25.200	 -7.224	 77.301	-11.220	 62.940	-11.192	 62.805	 -9.174	-143.02	
	 25.300	 -7.301	 75.802	-11.138	 60.021	-11.152	 60.098	 -8.986	-143.82	
	 25.400	 -7.345	 74.839	-11.124	 57.718	-11.095	 57.410	 -8.814	-144.68	
	 25.500	 -7.412	 72.984	-11.052	 54.822	-11.055	 54.729	 -8.597	-145.85	
	 25.600	 -7.466	 71.839	-10.988	 52.289	-11.001	 52.048	 -8.429	-147.02	
	 25.700	 -7.567	 70.569	-10.933	 49.442	-10.950	 49.490	 -8.247	-148.44	
	 25.800	 -7.578	 69.404	-10.873	 46.978	-10.930	 46.946	 -8.117	-149.91	
	 25.900	 -7.650	 67.725	-10.823	 44.371	-10.865	 44.424	 -7.958	-151.09	
	 26.000	 -7.719	 66.223	-10.760	 41.952	-10.754	 42.020	 -7.818	-152.70	
	 26.100	 -7.799	 64.609	-10.656	 39.251	-10.699	 39.376	 -7.677	-154.16	
	 26.200	 -7.883	 63.616	-10.624	 36.861	-10.653	 37.114	 -7.640	-155.67	
	 26.300	 -7.909	 61.393	-10.565	 34.138	-10.535	 34.321	 -7.493	-156.95	
	 26.400	 -7.975	 59.689	-10.481	 31.761	-10.454	 31.712	 -7.380	-158.65	
	 26.500	 -8.135	 57.683	-10.404	 29.143	-10.366	 29.093	 -7.271	-160.30	
	 26.600	 -8.227	 56.310	-10.317	 26.695	-10.291	 26.529	 -7.252	-162.25	
	 26.700	 -8.328	 54.202	-10.260	 24.070	-10.236	 23.813	 -7.169	-163.73	
	 26.800	 -8.455	 52.685	-10.241	 21.515	-10.171	 21.437	 -7.129	-165.55	
	 26.900	 -8.579	 50.556	-10.138	 18.987	-10.129	 18.842	 -7.066	-167.15	
	 27.000	 -8.719	 48.833	-10.075	 16.740	-10.085	 16.537	 -7.065	-169.06	
	 27.100	 -8.856	 46.787	 -9.979	 14.313	-10.001	 14.195	 -7.020	-170.56	
	 27.200	 -9.016	 45.207	 -9.895	 11.813	 -9.875	 11.910	 -7.033	-172.45	
	 27.300	 -9.129	 42.886	 -9.780	  9.558	 -9.815	  9.584	 -7.051	-174.17	
	 27.400	 -9.277	 41.230	 -9.705	  7.110	 -9.720	  7.438	 -7.059	-176.07	
	 27.500	 -9.446	 38.979	 -9.584	  4.739	 -9.612	  4.921	 -7.116	-177.57	
	 27.600	 -9.640	 37.208	 -9.503	  2.468	 -9.481	  2.541	 -7.116	-179.38	
	 27.700	 -9.803	 35.057	 -9.408	 -0.122	 -9.375	  0.124	 -7.140	 179.17	
	 27.800	 -9.939	 33.080	 -9.313	 -2.483	 -9.261	 -2.489	 -7.205	 177.06	
	 27.900	-10.113	 30.774	 -9.211	 -5.027	 -9.183	 -5.061	 -7.281	 175.34	
	 28.000	-10.320	 28.454	 -9.116	 -7.596	 -9.099	 -7.685	 -7.353	 173.36	
	 28.100	-10.516	 26.055	 -9.012	-10.004	 -9.003	-10.158	 -7.460	 171.85	
	 28.200	-10.716	 23.697	 -8.910	-12.535	 -8.916	-12.553	 -7.546	 169.92	
	 28.300	-10.964	 21.316	 -8.822	-14.861	 -8.832	-14.964	 -7.686	 168.28	
	 28.400	-11.200	 19.245	 -8.725	-17.393	 -8.750	-17.448	 -7.820	 166.40	
	 28.500	-11.448	 16.826	 -8.632	-19.877	 -8.653	-19.983	 -7.949	 164.94	
	 28.600	-11.703	 14.641	 -8.559	-22.568	 -8.585	-22.413	 -8.094	 162.75	
	 28.700	-11.887	 12.348	 -8.439	-25.005	 -8.475	-24.900	 -8.267	 161.26	
	 28.800	-12.135	  9.930	 -8.361	-27.441	 -8.360	-27.274	 -8.447	 159.32	
	 28.900	-12.303	  7.540	 -8.264	-29.771	 -8.254	-29.829	 -8.649	 157.67	
	 29.000	-12.626	  4.996	 -8.164	-32.504	 -8.159	-32.110	 -8.868	 156.12	
	 29.100	-12.852	  2.367	 -8.049	-34.927	 -8.045	-34.867	 -9.103	 154.41	
	 29.200	-13.132	 -0.332	 -7.978	-37.378	 -7.955	-37.383	 -9.299	 152.90	
	 29.300	-13.394	 -2.792	 -7.879	-39.781	 -7.859	-39.738	 -9.597	 151.45	
	 29.400	-13.736	 -5.696	 -7.819	-42.251	 -7.780	-42.440	 -9.803	 149.93	
	 29.500	-13.974	 -8.636	 -7.691	-44.825	 -7.696	-44.884	-10.070	 148.58	
	 29.600	-14.360	-11.290	 -7.606	-47.315	 -7.621	-47.390	-10.326	 147.05	
	 29.700	-14.679	-14.064	 -7.510	-49.740	 -7.533	-49.904	-10.616	 145.29	
	 29.800	-15.068	-16.700	 -7.444	-52.445	 -7.431	-52.431	-10.921	 143.81	
	 29.900	-15.427	-19.378	 -7.357	-55.111	 -7.350	-55.007	-11.262	 142.32	
	 30.000	-15.805	-21.934	 -7.282	-57.648	 -7.270	-57.536	-11.600	 140.69	
	 30.100	-16.156	-24.719	 -7.171	-60.163	 -7.192	-60.174	-11.989	 139.02	
	 30.200	-16.580	-27.182	 -7.111	-62.849	 -7.110	-62.602	-12.409	 137.48	
	 30.300	-16.849	-30.025	 -7.038	-65.454	 -6.997	-65.208	-12.916	 135.91	
	 30.400	-17.289	-33.122	 -6.967	-68.024	 -6.960	-67.863	-13.355	 134.64	
	 30.500	-17.712	-35.434	 -6.879	-70.692	 -6.856	-70.582	-13.799	 133.23	
	 30.600	-18.076	-37.862	 -6.805	-72.909	 -6.779	-73.187	-14.384	 132.03	
	 30.700	-18.594	-40.996	 -6.711	-75.864	 -6.720	-75.842	-14.975	 131.33	
	 30.800	-19.024	-43.459	 -6.648	-78.495	 -6.650	-78.570	-15.588	 130.57	
	 30.900	-19.440	-45.535	 -6.586	-81.106	 -6.600	-81.146	-16.292	 129.64	
	 31.000	-19.994	-48.030	 -6.532	-83.703	 -6.534	-83.872	-17.010	 129.13	
	 31.100	-20.365	-50.083	 -6.457	-86.439	 -6.474	-86.456	-17.774	 129.08	
	 31.200	-20.991	-51.341	 -6.429	-88.951	 -6.438	-89.006	-18.607	 129.17	
	 31.300	-21.460	-53.932	 -6.374	-91.649	 -6.386	-91.557	-19.572	 130.02	
	 31.400	-21.928	-55.139	 -6.312	-94.353	 -6.327	-94.311	-20.425	 131.35	
	 31.500	-22.486	-57.511	 -6.277	-96.893	 -6.269	-96.786	-21.501	 132.78	
	 31.600	-23.035	-57.693	 -6.241	-99.415	 -6.224	-99.423	-22.688	 135.40	
	 31.700	-23.529	-58.490	 -6.201	-102.09	 -6.183	-102.10	-23.872	 139.31	
	 31.800	-24.217	-59.480	 -6.154	-104.73	 -6.144	-104.71	-25.074	 145.64	
	 31.900	-24.542	-58.517	 -6.124	-107.51	 -6.110	-107.39	-26.287	 153.92	
	 32.000	-25.010	-59.430	 -6.084	-110.18	 -6.085	-110.11	-27.307	 164.75	
	 32.100	-25.750	-59.079	 -6.081	-112.62	 -6.054	-112.68	-27.905	 176.87	
	 32.200	-26.090	-58.044	 -6.022	-115.18	 -6.025	-115.17	-28.162	-168.15	
	 32.300	-26.627	-56.277	 -6.015	-117.81	 -6.014	-117.74	-27.390	-156.43	
	 32.400	-26.969	-53.473	 -5.990	-120.45	 -5.982	-120.31	-26.394	-145.82	
	 32.500	-27.421	-50.752	 -5.960	-122.83	 -5.957	-122.75	-25.404	-139.18	
	 32.600	-27.213	-47.679	 -5.939	-125.56	 -5.945	-125.38	-24.257	-133.23	
	 32.700	-27.070	-47.016	 -5.923	-127.87	 -5.922	-128.16	-23.171	-128.68	
	 32.800	-27.063	-44.318	 -5.912	-130.72	 -5.908	-130.57	-22.206	-126.17	
	 32.900	-27.078	-42.996	 -5.890	-133.12	 -5.905	-133.14	-21.323	-124.32	
	 33.000	-26.869	-40.333	 -5.896	-135.61	 -5.900	-135.72	-20.517	-123.57	
	 33.100	-26.646	-38.880	 -5.873	-138.11	 -5.874	-138.20	-19.790	-123.61	
	 33.200	-26.380	-37.698	 -5.870	-140.64	 -5.884	-140.66	-19.141	-123.50	
	 33.300	-25.876	-38.875	 -5.857	-143.10	 -5.876	-143.04	-18.567	-123.54	
	 33.400	-25.740	-37.895	 -5.839	-145.64	 -5.846	-145.49	-18.033	-123.96	
	 33.500	-25.436	-38.008	 -5.852	-148.03	 -5.846	-147.93	-17.642	-124.20	
	 33.600	-24.938	-37.718	 -5.837	-150.48	 -5.826	-150.44	-17.143	-124.85	
	 33.700	-24.728	-38.505	 -5.821	-153.01	 -5.820	-152.95	-16.699	-125.55	
	 33.800	-24.348	-41.242	 -5.815	-155.45	 -5.817	-155.39	-16.405	-126.25	
	 33.900	-24.165	-41.154	 -5.810	-157.85	 -5.811	-157.83	-16.036	-127.20	
	 34.000	-23.855	-42.175	 -5.817	-160.36	 -5.812	-160.32	-15.690	-127.50	
	 34.100	-23.876	-43.903	 -5.828	-162.69	 -5.824	-162.67	-15.367	-128.64	
	 34.200	-23.542	-44.161	 -5.828	-165.11	 -5.813	-165.06	-15.105	-129.66	
	 34.300	-23.206	-46.063	 -5.813	-167.48	 -5.828	-167.50	-14.887	-130.68	
	 34.400	-22.899	-47.887	 -5.814	-169.95	 -5.816	-169.93	-14.659	-131.30	
	 34.500	-22.836	-51.470	 -5.815	-172.26	 -5.815	-172.28	-14.432	-132.68	
	 34.600	-22.524	-54.563	 -5.787	-174.68	 -5.827	-174.50	-14.281	-133.54	
	 34.700	-22.467	-55.175	 -5.822	-177.00	 -5.822	-176.97	-14.089	-134.24	
	 34.800	-22.077	-56.422	 -5.814	-179.40	 -5.817	-179.40	-13.949	-135.02	
	 34.900	-22.149	-59.629	 -5.806	 178.27	 -5.806	 178.39	-13.777	-135.78	
	 35.000	-22.010	-62.726	 -5.823	 175.85	 -5.823	 176.03	-13.622	-136.91	
	 35.100	-21.969	-64.969	 -5.817	 173.68	 -5.817	 173.66	-13.486	-137.60	
	 35.200	-21.729	-67.971	 -5.800	 171.20	 -5.813	 171.25	-13.338	-138.32	
	 35.300	-21.814	-71.033	 -5.803	 168.86	 -5.796	 168.94	-13.213	-138.86	
	 35.400	-21.741	-74.913	 -5.809	 166.66	 -5.809	 166.59	-13.095	-140.03	
	 35.500	-21.823	-77.023	 -5.813	 164.28	 -5.804	 164.37	-12.990	-140.98	
	 35.600	-21.787	-81.138	 -5.801	 161.95	 -5.799	 162.03	-12.912	-141.84	
	 35.700	-21.873	-83.166	 -5.812	 159.62	 -5.791	 159.57	-12.808	-142.76	
	 35.800	-21.714	-86.217	 -5.809	 157.16	 -5.824	 157.33	-12.684	-143.82	
	 35.900	-21.666	-90.674	 -5.822	 154.88	 -5.843	 154.81	-12.621	-144.66	
	 36.000	-21.659	-94.888	 -5.827	 152.58	 -5.847	 152.73	-12.658	-145.73	
	 36.100	-21.845	-98.301	 -5.804	 150.50	 -5.846	 150.45	-12.519	-146.45	
	 36.200	-21.927	-99.713	 -5.823	 147.95	 -5.840	 148.14	-12.461	-147.26	
	 36.300	-22.034	-106.96	 -5.829	 145.79	 -5.835	 145.94	-12.358	-147.88	
	 36.400	-21.710	-109.36	 -5.798	 143.51	 -5.814	 143.64	-12.356	-148.63	
	 36.500	-21.778	-113.12	 -5.842	 141.18	 -5.804	 141.34	-12.324	-149.03	
	 36.600	-21.885	-118.21	 -5.811	 138.73	 -5.809	 138.91	-12.258	-149.33	
	 36.700	-21.833	-123.19	 -5.817	 136.66	 -5.805	 136.46	-12.102	-150.00	
	 36.800	-21.887	-127.21	 -5.830	 134.34	 -5.813	 134.05	-12.066	-150.97	
	 36.900	-22.019	-130.96	 -5.831	 132.05	 -5.811	 131.84	-11.959	-151.44	
	 37.000	-21.843	-136.23	 -5.856	 129.58	 -5.825	 129.54	-11.912	-152.23	
	 37.100	-21.620	-140.96	 -5.854	 127.26	 -5.851	 127.22	-11.822	-152.86	
	 37.200	-21.668	-145.25	 -5.876	 124.99	 -5.851	 124.98	-11.789	-153.44	
	 37.300	-21.573	-151.42	 -5.851	 122.85	 -5.879	 122.94	-11.719	-153.74	
	 37.400	-21.530	-154.71	 -5.888	 120.41	 -5.868	 120.58	-11.680	-154.33	
	 37.500	-21.168	-160.60	 -5.872	 118.18	 -5.866	 118.39	-11.540	-154.82	
	 37.600	-21.118	-165.81	 -5.896	 115.95	 -5.868	 116.06	-11.458	-155.56	
	 37.700	-20.912	-170.68	 -5.898	 113.62	 -5.885	 113.89	-11.380	-156.26	
	 37.800	-20.685	-176.27	 -5.899	 111.36	 -5.888	 111.50	-11.295	-156.93	
	 37.900	-20.353	-179.71	 -5.919	 109.05	 -5.897	 109.28	-11.237	-157.29	
	 38.000	-19.881	 174.90	 -5.934	 106.75	 -5.903	 107.10	-11.129	-157.34	
	 38.100	-19.704	 170.78	 -5.918	 104.58	 -5.924	 104.71	-10.931	-158.16	
	 38.200	-19.407	 166.63	 -5.952	 102.50	 -5.925	 102.50	-10.849	-159.21	
	 38.300	-19.265	 161.89	 -5.954	 100.19	 -5.959	 100.16	-10.722	-159.81	
	 38.400	-18.825	 158.36	 -5.952	 98.031	 -5.979	 97.927	-10.578	-160.68	
	 38.500	-18.358	 154.70	 -5.989	 95.773	 -5.994	 95.793	-10.473	-161.84	
	 38.600	-18.066	 150.96	 -5.992	 93.470	 -6.002	 93.462	-10.412	-162.74	
	 38.700	-17.578	 148.09	 -5.980	 91.374	 -6.021	 91.410	-10.323	-163.61	
	 38.800	-17.291	 143.89	 -6.014	 89.061	 -6.022	 89.103	-10.196	-164.14	
	 38.900	-16.769	 140.30	 -6.027	 86.939	 -6.045	 86.954	-10.026	-165.30	
	 39.000	-16.426	 136.20	 -6.025	 84.717	 -6.032	 84.786	 -9.974	-166.48	
	 39.100	-16.215	 133.15	 -6.034	 82.399	 -6.035	 82.663	 -9.856	-167.20	
	 39.200	-15.801	 130.85	 -6.068	 80.143	 -6.061	 80.424	 -9.793	-167.83	
	 39.300	-15.484	 127.31	 -6.135	 77.984	 -6.089	 78.129	 -9.658	-168.61	
	 39.400	-15.218	 124.09	 -6.112	 75.601	 -6.073	 75.704	 -9.515	-169.89	
	 39.500	-14.910	 121.20	 -6.154	 73.442	 -6.085	 73.658	 -9.432	-170.82	
	 39.600	-14.661	 120.26	 -6.192	 71.401	 -6.132	 71.267	 -9.289	-171.59	
	 39.700	-14.235	 117.33	 -6.228	 69.166	 -6.205	 69.082	 -9.192	-172.48	
	 39.800	-13.928	 114.77	 -6.226	 66.977	 -6.222	 66.577	 -9.049	-173.81	
	 39.900	-13.634	 111.47	 -6.216	 64.794	 -6.231	 64.859	 -8.977	-174.56	
	 40.000	-13.324	 109.57	 -6.271	 62.922	 -6.277	 62.991	 -8.843	-175.55	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state015_001.txt

