! Date: Wednesday, June 30, 2004  10:25 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state016_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.001000 mA, Vctl = -5.000 V, Ictl = -0.005000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.694	-173.02	-11.285	 153.33	-11.285	 153.07	 -4.048	-63.181	
	 20.100	 -3.699	-174.53	-11.308	 151.55	-11.297	 151.37	 -4.119	-64.624	
	 20.200	 -3.697	-176.13	-11.250	 149.67	-11.280	 149.53	 -4.125	-66.061	
	 20.300	 -3.733	-177.76	-11.263	 147.86	-11.259	 147.79	 -4.169	-67.198	
	 20.400	 -3.741	-179.42	-11.205	 146.01	-11.245	 146.15	 -4.150	-68.819	
	 20.500	 -3.786	 178.92	-11.195	 143.99	-11.198	 144.22	 -4.208	-70.167	
	 20.600	 -3.803	 177.21	-11.129	 141.89	-11.155	 142.15	 -4.219	-71.568	
	 20.700	 -3.844	 175.48	-11.139	 139.93	-11.131	 140.21	 -4.267	-72.725	
	 20.800	 -3.900	 173.99	-11.121	 137.64	-11.108	 138.09	 -4.263	-73.981	
	 20.900	 -3.983	 172.42	-11.153	 135.64	-11.098	 135.91	 -4.289	-75.218	
	 21.000	 -3.995	 170.98	-11.138	 133.76	-11.124	 133.80	 -4.254	-76.494	
	 21.100	 -4.035	 169.50	-11.176	 131.80	-11.121	 131.72	 -4.315	-77.696	
	 21.200	 -4.073	 167.91	-11.179	 129.85	-11.157	 129.73	 -4.301	-78.991	
	 21.300	 -4.141	 166.35	-11.222	 128.01	-11.187	 127.92	 -4.331	-80.135	
	 21.400	 -4.147	 164.84	-11.169	 126.16	-11.196	 126.07	 -4.326	-81.334	
	 21.500	 -4.174	 163.46	-11.231	 124.34	-11.208	 124.13	 -4.348	-82.682	
	 21.600	 -4.207	 161.89	-11.199	 122.44	-11.234	 122.43	 -4.355	-83.729	
	 21.700	 -4.243	 160.28	-11.247	 120.70	-11.256	 120.75	 -4.371	-84.910	
	 21.800	 -4.262	 158.76	-11.187	 118.97	-11.237	 119.05	 -4.355	-85.948	
	 21.900	 -4.301	 157.28	-11.224	 117.24	-11.245	 117.33	 -4.365	-86.987	
	 22.000	 -4.339	 155.57	-11.186	 115.49	-11.205	 115.75	 -4.318	-87.986	
	 22.100	 -4.375	 153.93	-11.189	 113.65	-11.213	 114.01	 -4.309	-89.281	
	 22.200	 -4.422	 152.17	-11.204	 112.06	-11.185	 112.34	 -4.300	-90.292	
	 22.300	 -4.501	 150.64	-11.214	 110.23	-11.171	 110.62	 -4.271	-91.482	
	 22.400	 -4.540	 148.85	-11.175	 108.90	-11.160	 108.80	 -4.226	-92.535	
	 22.500	 -4.612	 147.33	-11.180	 107.12	-11.141	 107.08	 -4.210	-94.026	
	 22.600	 -4.699	 145.81	-11.150	 105.69	-11.123	 105.42	 -4.193	-95.159	
	 22.700	 -4.792	 144.14	-11.121	 103.89	-11.100	 103.72	 -4.184	-96.614	
	 22.800	 -4.830	 142.64	-11.072	 102.32	-11.076	 101.84	 -4.176	-97.655	
	 22.900	 -4.917	 141.13	-11.064	 100.28	-11.055	 100.15	 -4.179	-99.121	
	 23.000	 -4.938	 139.66	-11.013	 98.700	-11.017	 98.374	 -4.158	-100.30	
	 23.100	 -5.032	 138.26	-10.985	 96.688	-11.023	 96.813	 -4.171	-101.49	
	 23.200	 -5.078	 136.67	-10.964	 95.077	-11.017	 95.058	 -4.171	-102.46	
	 23.300	 -5.136	 134.93	-10.950	 93.036	-10.982	 93.273	 -4.146	-103.87	
	 23.400	 -5.221	 133.53	-10.934	 91.626	-10.955	 91.691	 -4.157	-104.83	
	 23.500	 -5.277	 131.68	-10.922	 89.826	-10.905	 90.200	 -4.141	-106.01	
	 23.600	 -5.319	 130.20	-10.856	 88.540	-10.879	 88.606	 -4.139	-106.71	
	 23.700	 -5.423	 128.18	-10.821	 86.522	-10.808	 86.652	 -4.056	-108.18	
	 23.800	 -5.509	 126.40	-10.796	 85.152	-10.769	 85.045	 -4.027	-109.30	
	 23.900	 -5.643	 124.79	-10.749	 83.190	-10.726	 83.222	 -3.979	-110.73	
	 24.000	 -5.746	 123.29	-10.668	 81.578	-10.689	 81.326	 -3.982	-111.98	
	 24.100	 -5.853	 121.64	-10.643	 79.526	-10.635	 79.437	 -3.920	-113.54	
	 24.200	 -5.935	 120.10	-10.622	 78.077	-10.622	 77.690	 -3.947	-114.75	
	 24.300	 -6.088	 118.33	-10.598	 75.985	-10.595	 76.006	 -3.956	-116.47	
	 24.400	 -6.179	 116.90	-10.549	 74.891	-10.545	 74.492	 -3.979	-117.38	
	 24.500	 -6.284	 115.25	-10.468	 72.781	-10.490	 72.899	 -3.952	-118.58	
	 24.600	 -6.356	 113.86	-10.433	 71.338	-10.443	 71.237	 -3.955	-119.70	
	 24.700	 -6.491	 111.92	-10.357	 69.355	-10.390	 69.616	 -3.925	-121.09	
	 24.800	 -6.599	 110.22	-10.320	 67.739	-10.341	 67.855	 -3.966	-122.34	
	 24.900	 -6.728	 108.42	-10.254	 65.771	-10.243	 66.021	 -3.916	-123.45	
	 25.000	 -6.843	 106.82	-10.207	 64.094	-10.203	 64.247	 -3.931	-124.82	
	 25.100	 -6.999	 104.85	-10.165	 62.158	-10.137	 62.418	 -3.903	-126.30	
	 25.200	 -7.121	 103.03	-10.116	 60.511	-10.072	 60.607	 -3.941	-127.56	
	 25.300	 -7.311	 101.19	-10.046	 58.687	-10.021	 58.782	 -3.939	-128.76	
	 25.400	 -7.463	 99.765	-10.024	 57.295	 -9.971	 57.095	 -3.961	-129.96	
	 25.500	 -7.638	 97.771	 -9.914	 55.350	 -9.905	 55.375	 -3.917	-131.31	
	 25.600	 -7.769	 96.016	 -9.816	 53.851	 -9.822	 53.457	 -3.942	-132.82	
	 25.700	 -7.960	 94.207	 -9.746	 51.941	 -9.786	 51.835	 -3.950	-134.19	
	 25.800	 -8.120	 92.549	 -9.708	 50.342	 -9.735	 50.130	 -4.014	-135.58	
	 25.900	 -8.294	 90.489	 -9.626	 48.509	 -9.671	 48.541	 -4.015	-136.69	
	 26.000	 -8.469	 88.497	 -9.517	 46.777	 -9.572	 46.875	 -4.075	-138.22	
	 26.100	 -8.669	 86.819	 -9.405	 45.092	 -9.466	 45.101	 -4.106	-139.48	
	 26.200	 -8.880	 84.932	 -9.337	 43.206	 -9.360	 43.323	 -4.179	-140.59	
	 26.300	 -9.056	 82.332	 -9.219	 41.092	 -9.247	 41.344	 -4.172	-141.57	
	 26.400	 -9.280	 80.640	 -9.143	 39.279	 -9.114	 39.275	 -4.216	-143.09	
	 26.500	 -9.535	 78.256	 -9.059	 37.075	 -9.010	 37.151	 -4.246	-144.35	
	 26.600	 -9.766	 76.336	 -8.968	 34.994	 -8.937	 35.030	 -4.318	-145.81	
	 26.700	-10.007	 73.948	 -8.898	 32.990	 -8.860	 32.909	 -4.340	-146.75	
	 26.800	-10.282	 72.048	 -8.836	 30.875	 -8.767	 30.769	 -4.413	-148.18	
	 26.900	-10.567	 69.726	 -8.722	 28.928	 -8.712	 28.668	 -4.428	-149.50	
	 27.000	-10.866	 67.602	 -8.683	 26.946	 -8.671	 26.577	 -4.535	-151.14	
	 27.100	-11.138	 65.335	 -8.554	 24.768	 -8.601	 24.611	 -4.593	-152.09	
	 27.200	-11.437	 63.230	 -8.512	 22.847	 -8.508	 22.693	 -4.663	-153.53	
	 27.300	-11.723	 60.764	 -8.390	 20.719	 -8.451	 20.696	 -4.744	-154.57	
	 27.400	-12.051	 58.342	 -8.351	 18.794	 -8.382	 18.908	 -4.836	-155.96	
	 27.500	-12.367	 55.996	 -8.255	 16.724	 -8.290	 16.889	 -4.926	-156.84	
	 27.600	-12.710	 53.629	 -8.174	 14.730	 -8.189	 14.885	 -4.998	-158.07	
	 27.700	-12.972	 50.908	 -8.097	 12.469	 -8.089	 12.856	 -5.057	-158.94	
	 27.800	-13.312	 48.169	 -8.031	 10.361	 -7.997	 10.656	 -5.156	-160.42	
	 27.900	-13.616	 44.888	 -7.943	  8.059	 -7.916	  8.326	 -5.253	-161.60	
	 28.000	-14.028	 41.738	 -7.886	  6.038	 -7.835	  6.072	 -5.364	-162.86	
	 28.100	-14.403	 38.692	 -7.785	  3.994	 -7.760	  3.872	 -5.461	-163.82	
	 28.200	-14.820	 35.442	 -7.722	  1.742	 -7.714	  1.584	 -5.579	-165.24	
	 28.300	-15.212	 31.799	 -7.649	 -0.596	 -7.647	 -0.760	 -5.733	-166.26	
	 28.400	-15.604	 28.836	 -7.579	 -2.711	 -7.590	 -2.856	 -5.839	-167.40	
	 28.500	-16.061	 25.194	 -7.484	 -4.845	 -7.505	 -5.115	 -5.989	-168.40	
	 28.600	-16.423	 21.147	 -7.468	 -7.223	 -7.476	 -7.342	 -6.119	-169.66	
	 28.700	-16.839	 17.084	 -7.380	 -9.538	 -7.407	 -9.430	 -6.259	-170.61	
	 28.800	-17.242	 13.522	 -7.335	-11.748	 -7.332	-11.666	 -6.417	-171.78	
	 28.900	-17.691	  9.056	 -7.240	-14.123	 -7.276	-13.858	 -6.614	-172.58	
	 29.000	-17.977	  4.241	 -7.201	-16.157	 -7.197	-16.015	 -6.754	-173.50	
	 29.100	-18.446	 -0.328	 -7.127	-18.457	 -7.134	-18.202	 -6.949	-174.35	
	 29.200	-18.776	 -5.294	 -7.101	-20.700	 -7.060	-20.510	 -7.100	-175.11	
	 29.300	-19.264	-10.027	 -7.007	-22.824	 -7.021	-22.853	 -7.302	-175.65	
	 29.400	-19.638	-16.239	 -6.999	-25.295	 -6.952	-25.222	 -7.450	-176.48	
	 29.500	-19.955	-21.679	 -6.943	-27.428	 -6.909	-27.545	 -7.606	-177.33	
	 29.600	-20.325	-27.684	 -6.875	-29.679	 -6.866	-29.713	 -7.781	-178.18	
	 29.700	-20.604	-33.796	 -6.813	-31.978	 -6.801	-32.099	 -7.982	-179.09	
	 29.800	-20.915	-39.118	 -6.787	-34.260	 -6.763	-34.466	 -8.176	-179.70	
	 29.900	-21.174	-45.174	 -6.703	-36.593	 -6.720	-36.685	 -8.400	 179.68	
	 30.000	-21.403	-51.531	 -6.652	-38.884	 -6.683	-39.022	 -8.582	 178.85	
	 30.100	-21.542	-56.045	 -6.622	-41.217	 -6.662	-41.180	 -8.840	 178.15	
	 30.200	-21.703	-62.157	 -6.568	-43.528	 -6.589	-43.582	 -9.067	 177.71	
	 30.300	-21.735	-67.704	 -6.519	-46.038	 -6.525	-45.826	 -9.341	 177.54	
	 30.400	-21.797	-73.017	 -6.528	-48.402	 -6.499	-48.222	 -9.593	 176.89	
	 30.500	-21.804	-78.289	 -6.466	-50.899	 -6.461	-50.630	 -9.841	 176.34	
	 30.600	-21.818	-84.058	 -6.419	-52.872	 -6.398	-53.007	-10.111	 176.21	
	 30.700	-21.827	-89.505	 -6.369	-55.496	 -6.355	-55.419	-10.398	 176.14	
	 30.800	-22.034	-94.663	 -6.359	-57.995	 -6.327	-57.887	-10.621	 176.12	
	 30.900	-22.099	-98.473	 -6.302	-60.290	 -6.302	-60.309	-10.928	 176.01	
	 31.000	-22.263	-103.34	 -6.270	-62.699	 -6.253	-62.780	-11.225	 176.47	
	 31.100	-22.137	-106.02	 -6.252	-65.251	 -6.250	-65.240	-11.519	 176.89	
	 31.200	-22.384	-109.91	 -6.219	-67.520	 -6.234	-67.564	-11.798	 177.25	
	 31.300	-22.496	-114.09	 -6.210	-70.017	 -6.212	-70.126	-12.065	 177.73	
	 31.400	-22.569	-117.11	 -6.171	-72.267	 -6.188	-72.395	-12.361	 178.46	
	 31.500	-22.831	-121.33	 -6.166	-74.760	 -6.170	-74.853	-12.652	 178.93	
	 31.600	-23.003	-123.47	 -6.140	-77.191	 -6.142	-77.212	-12.933	-179.83	
	 31.700	-23.230	-126.47	 -6.143	-79.702	 -6.149	-79.681	-13.244	-178.87	
	 31.800	-23.613	-129.41	 -6.113	-82.280	 -6.124	-82.023	-13.495	-177.33	
	 31.900	-24.007	-132.21	 -6.115	-84.738	 -6.104	-84.625	-13.784	-175.98	
	 32.000	-24.253	-135.13	 -6.105	-87.299	 -6.120	-87.129	-13.998	-174.23	
	 32.100	-24.840	-136.93	 -6.119	-89.623	 -6.110	-89.613	-14.303	-172.47	
	 32.200	-25.219	-138.31	 -6.116	-91.988	 -6.102	-92.076	-14.478	-170.17	
	 32.300	-25.935	-140.67	 -6.111	-94.670	 -6.113	-94.445	-14.661	-168.07	
	 32.400	-26.937	-141.07	 -6.119	-97.045	 -6.109	-96.961	-14.798	-165.80	
	 32.500	-27.704	-141.49	 -6.109	-99.628	 -6.107	-99.561	-14.864	-163.34	
	 32.600	-28.850	-138.43	 -6.140	-102.07	 -6.124	-102.02	-14.873	-161.07	
	 32.700	-29.716	-133.91	 -6.151	-104.63	 -6.147	-104.67	-14.916	-158.09	
	 32.800	-30.954	-132.50	 -6.173	-107.03	 -6.171	-107.16	-14.869	-156.06	
	 32.900	-31.844	-126.13	 -6.168	-109.51	 -6.186	-109.59	-14.779	-153.63	
	 33.000	-32.437	-117.18	 -6.213	-112.06	 -6.212	-112.12	-14.617	-151.60	
	 33.100	-33.844	-103.05	 -6.221	-114.44	 -6.254	-114.53	-14.460	-149.51	
	 33.200	-33.045	-87.478	 -6.264	-117.04	 -6.272	-116.98	-14.309	-148.02	
	 33.300	-31.819	-75.716	 -6.275	-119.29	 -6.305	-119.38	-14.113	-146.59	
	 33.400	-30.920	-68.048	 -6.319	-121.80	 -6.325	-121.73	-13.934	-144.90	
	 33.500	-29.753	-61.039	 -6.345	-124.37	 -6.335	-124.18	-13.703	-143.83	
	 33.600	-28.348	-55.213	 -6.387	-126.70	 -6.379	-126.72	-13.488	-142.54	
	 33.700	-27.250	-51.821	 -6.428	-129.28	 -6.418	-129.21	-13.168	-142.09	
	 33.800	-25.922	-51.795	 -6.466	-131.78	 -6.447	-131.71	-12.981	-141.47	
	 33.900	-24.999	-50.432	 -6.519	-134.19	 -6.496	-134.19	-12.746	-141.17	
	 34.000	-24.031	-51.329	 -6.560	-136.73	 -6.543	-136.65	-12.511	-140.61	
	 34.100	-23.289	-51.596	 -6.626	-139.10	 -6.606	-139.06	-12.271	-140.71	
	 34.200	-22.387	-52.642	 -6.647	-141.49	 -6.662	-141.38	-12.058	-140.98	
	 34.300	-21.636	-52.585	 -6.709	-143.83	 -6.728	-143.79	-11.859	-141.20	
	 34.400	-20.897	-53.934	 -6.749	-146.26	 -6.770	-146.23	-11.664	-141.37	
	 34.500	-20.397	-55.754	 -6.809	-148.55	 -6.821	-148.61	-11.471	-141.81	
	 34.600	-19.733	-57.558	 -6.851	-150.85	 -6.871	-150.86	-11.316	-142.40	
	 34.700	-19.187	-59.147	 -6.914	-153.31	 -6.918	-153.25	-11.163	-142.80	
	 34.800	-18.675	-61.301	 -6.963	-155.76	 -6.981	-155.65	-11.018	-143.21	
	 34.900	-18.245	-62.499	 -7.015	-158.05	 -7.019	-158.00	-10.835	-143.72	
	 35.000	-17.748	-65.458	 -7.073	-160.43	 -7.060	-160.32	-10.707	-144.75	
	 35.100	-17.383	-67.446	 -7.118	-162.61	 -7.140	-162.60	-10.576	-145.56	
	 35.200	-16.937	-69.618	 -7.189	-165.06	 -7.183	-165.04	-10.486	-146.25	
	 35.300	-16.702	-71.554	 -7.279	-167.37	 -7.239	-167.42	-10.343	-147.18	
	 35.400	-16.286	-74.245	 -7.347	-169.73	 -7.327	-169.78	-10.253	-148.32	
	 35.500	-16.106	-77.086	 -7.391	-172.03	 -7.388	-171.99	-10.175	-149.19	
	 35.600	-15.832	-79.123	 -7.465	-174.24	 -7.440	-174.43	-10.121	-150.41	
	 35.700	-15.593	-80.356	 -7.523	-176.62	 -7.509	-176.73	-10.051	-151.44	
	 35.800	-15.202	-82.816	 -7.590	-178.95	 -7.603	-179.04	 -9.991	-152.58	
	 35.900	-15.028	-85.423	 -7.678	 178.89	 -7.718	 178.85	 -9.967	-154.12	
	 36.000	-14.797	-88.254	 -7.723	 176.67	 -7.755	 176.69	 -9.997	-155.05	
	 36.100	-14.639	-90.676	 -7.810	 174.41	 -7.821	 174.49	 -9.992	-156.20	
	 36.200	-14.512	-92.943	 -7.860	 172.11	 -7.898	 172.20	-10.013	-157.33	
	 36.300	-14.252	-95.477	 -7.937	 170.04	 -7.930	 170.09	-10.011	-158.46	
	 36.400	-14.032	-97.679	 -7.994	 167.81	 -7.991	 167.84	-10.070	-159.61	
	 36.500	-13.927	-99.939	 -8.072	 165.43	 -8.022	 165.48	-10.149	-160.28	
	 36.600	-13.721	-102.65	 -8.117	 163.27	 -8.098	 163.42	-10.219	-161.08	
	 36.700	-13.558	-105.68	 -8.191	 161.28	 -8.159	 161.18	-10.204	-162.20	
	 36.800	-13.457	-108.34	 -8.252	 159.08	 -8.226	 158.80	-10.311	-163.16	
	 36.900	-13.434	-110.61	 -8.329	 156.82	 -8.293	 156.61	-10.396	-164.09	
	 37.000	-13.333	-113.22	 -8.391	 154.65	 -8.379	 154.52	-10.499	-164.93	
	 37.100	-13.198	-115.67	 -8.456	 152.63	 -8.448	 152.49	-10.623	-165.80	
	 37.200	-13.096	-118.68	 -8.511	 150.46	 -8.517	 150.44	-10.775	-166.48	
	 37.300	-13.081	-121.41	 -8.554	 148.68	 -8.577	 148.49	-10.931	-167.06	
	 37.400	-12.991	-124.25	 -8.644	 146.19	 -8.632	 146.44	-11.103	-167.10	
	 37.500	-12.917	-126.98	 -8.664	 144.29	 -8.676	 144.58	-11.243	-167.27	
	 37.600	-12.779	-129.66	 -8.721	 142.13	 -8.703	 142.31	-11.389	-167.44	
	 37.700	-12.834	-132.64	 -8.777	 140.31	 -8.756	 140.51	-11.502	-167.25	
	 37.800	-12.735	-136.34	 -8.830	 138.25	 -8.799	 138.32	-11.687	-167.20	
	 37.900	-12.747	-138.80	 -8.833	 136.28	 -8.830	 136.26	-11.821	-166.39	
	 38.000	-12.719	-142.36	 -8.883	 134.21	 -8.866	 134.38	-11.918	-165.51	
	 38.100	-12.698	-145.28	 -8.894	 132.24	 -8.882	 132.33	-11.950	-164.86	
	 38.200	-12.763	-148.84	 -8.887	 130.16	 -8.888	 130.23	-11.991	-164.13	
	 38.300	-12.795	-151.97	 -8.882	 128.11	 -8.873	 128.23	-11.973	-163.24	
	 38.400	-12.803	-155.10	 -8.884	 126.18	 -8.899	 126.11	-11.903	-162.34	
	 38.500	-12.770	-158.37	 -8.899	 124.22	 -8.889	 123.98	-11.900	-161.73	
	 38.600	-12.724	-161.63	 -8.870	 121.96	 -8.864	 121.73	-11.855	-161.25	
	 38.700	-12.724	-165.49	 -8.823	 119.70	 -8.815	 119.71	-11.725	-160.18	
	 38.800	-12.870	-168.79	 -8.760	 117.39	 -8.808	 117.20	-11.564	-159.55	
	 38.900	-12.960	-173.21	 -8.760	 115.01	 -8.801	 114.86	-11.366	-159.56	
	 39.000	-12.908	-176.72	 -8.731	 112.46	 -8.747	 112.61	-11.216	-159.77	
	 39.100	-12.972	 179.74	 -8.734	 110.17	 -8.676	 110.21	-11.063	-159.48	
	 39.200	-13.046	 176.21	 -8.685	 107.30	 -8.678	 107.51	-10.923	-159.51	
	 39.300	-13.106	 171.69	 -8.663	 104.96	 -8.661	 105.05	-10.744	-159.78	
	 39.400	-13.233	 167.91	 -8.657	 102.28	 -8.628	 102.33	-10.572	-160.23	
	 39.500	-13.315	 163.88	 -8.622	 99.586	 -8.573	 99.731	-10.410	-160.69	
	 39.600	-13.407	 160.98	 -8.610	 96.926	 -8.571	 96.841	-10.269	-161.37	
	 39.700	-13.535	 157.03	 -8.641	 94.002	 -8.585	 93.785	-10.147	-161.87	
	 39.800	-13.755	 152.00	 -8.561	 90.953	 -8.557	 91.023	 -9.976	-163.08	
	 39.900	-13.730	 148.63	 -8.601	 88.406	 -8.606	 88.379	 -9.889	-163.01	
	 40.000	-13.740	 145.05	 -8.592	 85.452	 -8.553	 85.728	 -9.755	-163.90	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state016_001.txt

