! Date: Wednesday, June 30, 2004  10:25 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state017_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.002000 mA, Vctl = -5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.747	-172.41	-10.821	 155.90	-10.810	 155.78	 -4.508	-61.039	
	 20.100	 -3.774	-173.74	-10.849	 154.17	-10.837	 153.93	 -4.568	-62.671	
	 20.200	 -3.748	-175.31	-10.821	 152.27	-10.844	 152.19	 -4.570	-64.324	
	 20.300	 -3.794	-177.02	-10.838	 150.49	-10.869	 150.39	 -4.594	-65.744	
	 20.400	 -3.798	-178.76	-10.823	 148.43	-10.849	 148.51	 -4.578	-67.617	
	 20.500	 -3.827	 179.70	-10.816	 146.70	-10.842	 146.66	 -4.636	-69.079	
	 20.600	 -3.863	 178.00	-10.752	 144.50	-10.800	 144.71	 -4.637	-70.747	
	 20.700	 -3.899	 176.16	-10.812	 142.45	-10.770	 142.68	 -4.683	-72.200	
	 20.800	 -3.928	 174.66	-10.792	 140.38	-10.765	 140.67	 -4.673	-73.562	
	 20.900	 -4.017	 173.28	-10.845	 138.28	-10.794	 138.46	 -4.717	-74.890	
	 21.000	 -4.023	 171.74	-10.830	 136.37	-10.816	 136.42	 -4.679	-76.345	
	 21.100	 -4.075	 170.20	-10.890	 134.38	-10.821	 134.46	 -4.726	-77.797	
	 21.200	 -4.115	 168.71	-10.891	 132.64	-10.879	 132.52	 -4.709	-79.105	
	 21.300	 -4.164	 167.17	-10.943	 130.69	-10.911	 130.66	 -4.720	-80.435	
	 21.400	 -4.171	 165.78	-10.892	 129.06	-10.944	 128.91	 -4.711	-81.772	
	 21.500	 -4.193	 164.29	-10.987	 127.12	-10.933	 126.90	 -4.726	-83.195	
	 21.600	 -4.242	 162.76	-10.974	 125.31	-10.990	 125.16	 -4.716	-84.317	
	 21.700	 -4.267	 161.11	-11.001	 123.56	-11.015	 123.68	 -4.737	-85.654	
	 21.800	 -4.275	 159.64	-10.968	 121.88	-11.023	 121.79	 -4.700	-86.699	
	 21.900	 -4.313	 158.03	-10.998	 119.96	-11.023	 120.19	 -4.706	-87.823	
	 22.000	 -4.343	 156.36	-10.977	 118.31	-10.980	 118.59	 -4.645	-88.932	
	 22.100	 -4.372	 154.71	-10.979	 116.45	-11.013	 116.81	 -4.635	-90.207	
	 22.200	 -4.426	 153.12	-11.013	 115.03	-10.994	 115.01	 -4.603	-91.389	
	 22.300	 -4.489	 151.56	-11.040	 113.28	-10.989	 113.42	 -4.578	-92.580	
	 22.400	 -4.544	 149.80	-11.014	 111.63	-10.985	 111.74	 -4.502	-93.759	
	 22.500	 -4.606	 148.18	-11.016	 109.78	-10.985	 109.94	 -4.485	-95.275	
	 22.600	 -4.671	 146.65	-10.976	 108.57	-10.944	 108.08	 -4.447	-96.453	
	 22.700	 -4.756	 145.13	-10.961	 106.58	-10.947	 106.50	 -4.428	-98.023	
	 22.800	 -4.821	 143.68	-10.946	 104.80	-10.934	 104.66	 -4.405	-99.020	
	 22.900	 -4.892	 142.18	-10.931	 103.18	-10.923	 102.93	 -4.396	-100.73	
	 23.000	 -4.934	 140.61	-10.875	 101.58	-10.933	 101.25	 -4.365	-101.70	
	 23.100	 -5.010	 139.30	-10.884	 99.442	-10.912	 99.493	 -4.361	-102.99	
	 23.200	 -5.038	 137.64	-10.869	 97.810	-10.901	 97.993	 -4.344	-104.06	
	 23.300	 -5.096	 136.01	-10.860	 95.855	-10.887	 96.166	 -4.312	-105.46	
	 23.400	 -5.154	 134.32	-10.850	 94.403	-10.874	 94.539	 -4.314	-106.39	
	 23.500	 -5.251	 132.74	-10.825	 92.534	-10.837	 93.023	 -4.296	-107.71	
	 23.600	 -5.287	 131.19	-10.815	 91.265	-10.806	 91.520	 -4.255	-108.37	
	 23.700	 -5.383	 129.32	-10.764	 89.497	-10.751	 89.608	 -4.173	-109.89	
	 23.800	 -5.468	 127.57	-10.737	 87.865	-10.710	 87.818	 -4.133	-111.05	
	 23.900	 -5.584	 125.90	-10.674	 86.032	-10.661	 86.098	 -4.067	-112.40	
	 24.000	 -5.677	 124.50	-10.658	 84.351	-10.619	 84.126	 -4.046	-113.69	
	 24.100	 -5.773	 122.82	-10.630	 82.291	-10.606	 82.211	 -3.978	-115.25	
	 24.200	 -5.864	 121.30	-10.585	 80.687	-10.596	 80.439	 -3.978	-116.53	
	 24.300	 -5.986	 119.68	-10.560	 78.986	-10.597	 78.762	 -3.983	-118.11	
	 24.400	 -6.092	 118.18	-10.547	 77.410	-10.551	 77.256	 -3.987	-119.10	
	 24.500	 -6.193	 116.76	-10.474	 75.674	-10.507	 75.569	 -3.947	-120.25	
	 24.600	 -6.258	 115.17	-10.452	 73.965	-10.459	 73.812	 -3.935	-121.43	
	 24.700	 -6.377	 113.28	-10.373	 72.017	-10.417	 72.233	 -3.893	-122.77	
	 24.800	 -6.483	 111.62	-10.350	 70.530	-10.368	 70.487	 -3.908	-123.91	
	 24.900	 -6.595	 109.95	-10.291	 68.523	-10.289	 68.746	 -3.841	-124.97	
	 25.000	 -6.707	 108.45	-10.260	 66.874	-10.238	 67.029	 -3.838	-126.47	
	 25.100	 -6.840	 106.45	-10.254	 64.899	-10.219	 65.140	 -3.806	-127.83	
	 25.200	 -6.975	 104.57	-10.212	 63.368	-10.166	 63.320	 -3.826	-129.13	
	 25.300	 -7.125	 102.77	-10.162	 61.457	-10.127	 61.611	 -3.804	-130.25	
	 25.400	 -7.281	 101.32	-10.112	 59.971	-10.093	 59.928	 -3.806	-131.39	
	 25.500	 -7.435	 99.343	-10.050	 58.124	-10.034	 58.098	 -3.750	-132.75	
	 25.600	 -7.582	 97.577	-10.008	 56.573	 -9.989	 56.393	 -3.744	-134.11	
	 25.700	 -7.769	 95.943	 -9.940	 54.768	 -9.940	 54.624	 -3.741	-135.48	
	 25.800	 -7.889	 94.337	 -9.894	 53.084	 -9.910	 53.099	 -3.783	-136.86	
	 25.900	 -8.060	 92.310	 -9.796	 51.271	 -9.864	 51.352	 -3.779	-138.05	
	 26.000	 -8.208	 90.728	 -9.723	 49.778	 -9.755	 49.707	 -3.819	-139.38	
	 26.100	 -8.401	 88.786	 -9.630	 47.751	 -9.672	 47.876	 -3.822	-140.78	
	 26.200	 -8.576	 86.753	 -9.591	 46.132	 -9.602	 46.229	 -3.902	-141.68	
	 26.300	 -8.757	 84.629	 -9.486	 44.106	 -9.494	 44.335	 -3.861	-142.69	
	 26.400	 -8.938	 82.685	 -9.421	 42.320	 -9.392	 42.301	 -3.873	-144.19	
	 26.500	 -9.163	 80.358	 -9.354	 40.235	 -9.290	 40.267	 -3.862	-145.21	
	 26.600	 -9.358	 78.491	 -9.283	 38.138	 -9.232	 38.245	 -3.925	-146.69	
	 26.700	 -9.561	 76.114	 -9.196	 36.209	 -9.159	 36.093	 -3.932	-147.68	
	 26.800	 -9.829	 74.193	 -9.162	 34.247	 -9.102	 34.028	 -3.966	-149.02	
	 26.900	-10.070	 71.943	 -9.084	 32.162	 -9.060	 32.043	 -3.942	-150.18	
	 27.000	-10.339	 69.772	 -9.036	 30.275	 -9.025	 30.120	 -4.022	-151.65	
	 27.100	-10.557	 67.556	 -8.969	 28.475	 -8.965	 28.254	 -4.070	-152.69	
	 27.200	-10.816	 65.545	 -8.897	 26.505	 -8.902	 26.389	 -4.100	-153.97	
	 27.300	-11.067	 63.141	 -8.814	 24.383	 -8.851	 24.501	 -4.158	-154.97	
	 27.400	-11.353	 60.887	 -8.765	 22.482	 -8.797	 22.601	 -4.223	-156.28	
	 27.500	-11.594	 58.300	 -8.674	 20.556	 -8.723	 20.844	 -4.283	-157.07	
	 27.600	-11.856	 55.952	 -8.631	 18.626	 -8.616	 18.839	 -4.325	-158.27	
	 27.700	-12.103	 53.068	 -8.545	 16.555	 -8.532	 16.960	 -4.351	-159.16	
	 27.800	-12.386	 50.679	 -8.478	 14.670	 -8.461	 14.739	 -4.406	-160.41	
	 27.900	-12.646	 47.598	 -8.391	 12.561	 -8.378	 12.634	 -4.457	-161.53	
	 28.000	-12.943	 44.574	 -8.339	 10.385	 -8.301	 10.521	 -4.509	-162.77	
	 28.100	-13.235	 41.220	 -8.255	  8.588	 -8.252	  8.354	 -4.589	-163.62	
	 28.200	-13.563	 38.166	 -8.212	  6.249	 -8.189	  6.131	 -4.658	-164.99	
	 28.300	-13.833	 34.594	 -8.157	  4.219	 -8.126	  3.974	 -4.758	-166.01	
	 28.400	-14.225	 31.500	 -8.090	  2.137	 -8.090	  1.914	 -4.847	-167.11	
	 28.500	-14.568	 28.027	 -8.032	  0.110	 -8.046	 -0.098	 -4.945	-167.84	
	 28.600	-14.828	 24.695	 -7.978	 -2.214	 -7.997	 -2.187	 -5.003	-169.27	
	 28.700	-15.096	 20.294	 -7.896	 -4.279	 -7.943	 -4.357	 -5.107	-170.07	
	 28.800	-15.413	 16.957	 -7.848	 -6.512	 -7.886	 -6.335	 -5.203	-171.19	
	 28.900	-15.740	 12.718	 -7.793	 -8.224	 -7.804	 -8.272	 -5.318	-171.94	
	 29.000	-16.050	  8.088	 -7.740	-10.719	 -7.747	-10.396	 -5.406	-172.88	
	 29.100	-16.283	  3.859	 -7.685	-12.842	 -7.657	-12.462	 -5.537	-173.80	
	 29.200	-16.635	 -0.162	 -7.613	-14.909	 -7.617	-14.686	 -5.613	-174.65	
	 29.300	-16.932	 -5.242	 -7.574	-16.849	 -7.550	-16.830	 -5.747	-175.20	
	 29.400	-17.091	-10.510	 -7.527	-19.104	 -7.496	-19.106	 -5.821	-176.14	
	 29.500	-17.295	-15.350	 -7.471	-21.195	 -7.430	-21.290	 -5.904	-176.96	
	 29.600	-17.565	-20.830	 -7.407	-23.209	 -7.412	-23.373	 -6.012	-177.85	
	 29.700	-17.798	-25.252	 -7.363	-25.358	 -7.358	-25.575	 -6.147	-178.66	
	 29.800	-17.959	-31.165	 -7.298	-27.506	 -7.313	-27.746	 -6.269	-179.54	
	 29.900	-18.092	-36.074	 -7.267	-29.825	 -7.258	-29.907	 -6.395	 179.62	
	 30.000	-18.266	-41.287	 -7.223	-32.099	 -7.231	-32.052	 -6.485	 178.87	
	 30.100	-18.394	-46.054	 -7.138	-34.009	 -7.203	-34.131	 -6.651	 177.98	
	 30.200	-18.503	-51.519	 -7.089	-36.306	 -7.132	-36.296	 -6.788	 177.40	
	 30.300	-18.415	-56.118	 -7.089	-38.517	 -7.066	-38.533	 -6.955	 176.79	
	 30.400	-18.535	-60.329	 -7.026	-40.929	 -7.022	-40.789	 -7.077	 175.90	
	 30.500	-18.375	-65.684	 -6.952	-43.030	 -6.949	-43.022	 -7.225	 175.16	
	 30.600	-18.471	-70.531	 -6.914	-45.302	 -6.889	-45.298	 -7.397	 174.58	
	 30.700	-18.357	-75.959	 -6.857	-47.654	 -6.839	-47.442	 -7.578	 174.22	
	 30.800	-18.541	-79.745	 -6.813	-49.964	 -6.801	-49.823	 -7.676	 173.68	
	 30.900	-18.547	-83.836	 -6.776	-52.378	 -6.763	-52.217	 -7.852	 173.04	
	 31.000	-18.492	-88.639	 -6.731	-54.505	 -6.722	-54.635	 -8.015	 172.61	
	 31.100	-18.508	-92.229	 -6.695	-56.828	 -6.685	-56.932	 -8.214	 172.31	
	 31.200	-18.514	-96.191	 -6.664	-59.026	 -6.666	-59.103	 -8.362	 172.08	
	 31.300	-18.574	-99.645	 -6.619	-61.369	 -6.660	-61.495	 -8.537	 171.58	
	 31.400	-18.575	-103.44	 -6.580	-63.713	 -6.606	-63.823	 -8.701	 171.45	
	 31.500	-18.588	-107.24	 -6.551	-66.071	 -6.571	-65.976	 -8.898	 171.07	
	 31.600	-18.666	-110.50	 -6.541	-68.356	 -6.545	-68.215	 -9.106	 171.07	
	 31.700	-18.621	-113.49	 -6.506	-70.755	 -6.520	-70.612	 -9.288	 170.79	
	 31.800	-18.818	-116.52	 -6.467	-73.020	 -6.480	-72.934	 -9.459	 170.82	
	 31.900	-18.885	-120.12	 -6.460	-75.463	 -6.446	-75.267	 -9.658	 170.66	
	 32.000	-18.993	-123.14	 -6.430	-77.956	 -6.431	-77.885	 -9.871	 170.83	
	 32.100	-19.229	-126.24	 -6.431	-80.303	 -6.399	-80.323	-10.065	 170.99	
	 32.200	-19.427	-129.11	 -6.399	-82.603	 -6.378	-82.620	-10.266	 171.32	
	 32.300	-19.684	-132.36	 -6.373	-85.077	 -6.373	-85.027	-10.455	 171.50	
	 32.400	-20.128	-135.27	 -6.381	-87.485	 -6.348	-87.538	-10.651	 172.06	
	 32.500	-20.418	-136.97	 -6.342	-89.913	 -6.356	-89.971	-10.822	 172.41	
	 32.600	-20.801	-137.76	 -6.371	-92.346	 -6.354	-92.440	-10.995	 173.26	
	 32.700	-21.108	-139.88	 -6.342	-94.953	 -6.360	-94.869	-11.142	 173.88	
	 32.800	-21.546	-143.29	 -6.344	-97.303	 -6.373	-97.368	-11.295	 174.78	
	 32.900	-21.991	-144.24	 -6.342	-99.768	 -6.358	-99.827	-11.454	 175.50	
	 33.000	-22.545	-145.92	 -6.357	-102.41	 -6.366	-102.25	-11.611	 176.58	
	 33.100	-23.335	-147.88	 -6.345	-104.48	 -6.372	-104.63	-11.648	 177.62	
	 33.200	-23.842	-146.86	 -6.384	-107.16	 -6.392	-107.08	-11.735	 178.62	
	 33.300	-24.707	-146.11	 -6.373	-109.66	 -6.405	-109.52	-11.807	 179.53	
	 33.400	-25.299	-147.02	 -6.401	-111.99	 -6.388	-111.83	-11.893	-179.04	
	 33.500	-26.260	-145.71	 -6.410	-114.43	 -6.397	-114.38	-11.914	-178.06	
	 33.600	-27.460	-143.18	 -6.444	-117.01	 -6.443	-116.88	-11.904	-176.61	
	 33.700	-28.608	-138.56	 -6.459	-119.53	 -6.444	-119.39	-11.838	-175.77	
	 33.800	-29.371	-132.59	 -6.495	-121.96	 -6.477	-121.97	-11.838	-174.91	
	 33.900	-30.452	-127.67	 -6.535	-124.44	 -6.519	-124.47	-11.764	-173.80	
	 34.000	-31.140	-118.35	 -6.562	-126.93	 -6.563	-126.94	-11.668	-172.87	
	 34.100	-31.699	-101.71	 -6.622	-129.30	 -6.615	-129.27	-11.558	-172.20	
	 34.200	-31.127	-90.269	 -6.665	-131.54	 -6.672	-131.71	-11.479	-171.47	
	 34.300	-29.874	-79.375	 -6.704	-134.08	 -6.718	-134.06	-11.383	-171.15	
	 34.400	-28.585	-71.669	 -6.719	-136.60	 -6.753	-136.42	-11.243	-170.62	
	 34.500	-27.364	-67.765	 -6.765	-138.96	 -6.793	-138.83	-11.099	-170.38	
	 34.600	-26.223	-63.708	 -6.829	-141.32	 -6.842	-141.20	-10.998	-170.25	
	 34.700	-25.188	-61.399	 -6.881	-143.65	 -6.886	-143.56	-10.897	-170.02	
	 34.800	-24.064	-60.907	 -6.919	-146.11	 -6.945	-146.04	-10.740	-169.82	
	 34.900	-23.339	-61.531	 -6.986	-148.39	 -6.994	-148.43	-10.590	-169.81	
	 35.000	-22.409	-62.082	 -7.060	-150.79	 -7.029	-150.77	-10.465	-170.03	
	 35.100	-21.799	-62.588	 -7.099	-153.33	 -7.086	-153.09	-10.313	-170.45	
	 35.200	-21.049	-64.126	 -7.179	-155.55	 -7.154	-155.68	-10.192	-170.68	
	 35.300	-20.380	-65.478	 -7.243	-157.87	 -7.221	-157.89	-10.037	-171.03	
	 35.400	-19.742	-67.606	 -7.298	-160.08	 -7.295	-160.24	 -9.921	-171.72	
	 35.500	-19.345	-69.863	 -7.370	-162.64	 -7.368	-162.65	 -9.775	-172.82	
	 35.600	-18.883	-71.326	 -7.437	-164.86	 -7.434	-164.97	 -9.676	-173.32	
	 35.700	-18.388	-72.859	 -7.521	-167.13	 -7.505	-167.18	 -9.568	-174.16	
	 35.800	-17.920	-74.561	 -7.610	-169.25	 -7.617	-169.51	 -9.450	-174.93	
	 35.900	-17.515	-77.571	 -7.691	-171.53	 -7.665	-171.57	 -9.369	-176.27	
	 36.000	-17.239	-79.492	 -7.714	-173.64	 -7.753	-173.73	 -9.327	-177.17	
	 36.100	-16.951	-81.876	 -7.810	-175.98	 -7.827	-175.74	 -9.249	-178.26	
	 36.200	-16.587	-83.701	 -7.877	-178.19	 -7.905	-178.03	 -9.194	-179.21	
	 36.300	-16.324	-86.332	 -7.973	 179.85	 -7.955	 179.69	 -9.100	 179.53	
	 36.400	-16.002	-88.772	 -8.035	 177.57	 -8.015	 177.63	 -9.085	 178.19	
	 36.500	-15.725	-91.287	 -8.108	 175.32	 -8.078	 175.43	 -9.090	 177.40	
	 36.600	-15.480	-93.784	 -8.176	 173.33	 -8.156	 173.27	 -9.069	 176.54	
	 36.700	-15.168	-96.462	 -8.282	 171.25	 -8.243	 171.07	 -8.981	 175.16	
	 36.800	-15.123	-98.521	 -8.353	 169.27	 -8.346	 168.90	 -9.014	 173.90	
	 36.900	-14.971	-101.39	 -8.408	 167.23	 -8.399	 166.96	 -9.008	 172.63	
	 37.000	-14.812	-104.73	 -8.474	 165.11	 -8.497	 165.02	 -9.025	 171.67	
	 37.100	-14.677	-106.55	 -8.542	 163.15	 -8.591	 163.09	 -9.050	 170.12	
	 37.200	-14.465	-109.09	 -8.628	 161.44	 -8.639	 161.25	 -9.108	 168.79	
	 37.300	-14.390	-112.09	 -8.695	 159.37	 -8.703	 159.42	 -9.181	 167.78	
	 37.400	-14.255	-115.10	 -8.745	 157.42	 -8.749	 157.49	 -9.303	 166.36	
	 37.500	-14.189	-118.01	 -8.784	 155.55	 -8.775	 155.73	 -9.354	 165.74	
	 37.600	-14.072	-120.87	 -8.851	 153.70	 -8.819	 153.78	 -9.445	 164.66	
	 37.700	-14.049	-124.53	 -8.905	 151.80	 -8.856	 151.93	 -9.537	 163.65	
	 37.800	-14.026	-127.37	 -8.924	 150.00	 -8.908	 150.13	 -9.676	 162.51	
	 37.900	-13.970	-130.13	 -8.958	 148.18	 -8.922	 148.20	 -9.809	 161.96	
	 38.000	-13.986	-133.29	 -8.935	 146.24	 -8.928	 146.40	 -9.936	 161.63	
	 38.100	-13.965	-136.00	 -8.970	 144.65	 -8.949	 144.54	-10.052	 161.05	
	 38.200	-13.948	-139.54	 -8.925	 142.61	 -8.960	 142.66	-10.213	 160.71	
	 38.300	-14.071	-142.44	 -8.911	 140.81	 -8.930	 140.78	-10.323	 160.40	
	 38.400	-14.083	-145.16	 -8.887	 138.76	 -8.923	 138.86	-10.467	 160.54	
	 38.500	-13.968	-148.60	 -8.871	 136.89	 -8.896	 136.87	-10.511	 160.26	
	 38.600	-13.952	-151.23	 -8.828	 134.74	 -8.859	 134.86	-10.639	 160.06	
	 38.700	-14.081	-155.14	 -8.770	 132.67	 -8.786	 132.58	-10.747	 160.59	
	 38.800	-14.160	-158.36	 -8.714	 130.23	 -8.750	 130.34	-10.792	 161.31	
	 38.900	-14.170	-161.83	 -8.678	 128.06	 -8.689	 128.06	-10.797	 161.99	
	 39.000	-14.288	-165.58	 -8.643	 125.57	 -8.619	 125.53	-10.795	 161.51	
	 39.100	-14.300	-168.19	 -8.554	 123.08	 -8.550	 123.17	-10.804	 162.19	
	 39.200	-14.368	-172.13	 -8.567	 120.80	 -8.535	 120.46	-10.798	 162.74	
	 39.300	-14.469	-175.44	 -8.518	 117.76	 -8.525	 117.89	-10.744	 162.97	
	 39.400	-14.610	-178.40	 -8.523	 115.51	 -8.455	 115.22	-10.656	 163.25	
	 39.500	-14.673	 177.88	 -8.452	 112.49	 -8.408	 112.37	-10.606	 163.55	
	 39.600	-14.648	 175.09	 -8.432	 109.89	 -8.431	 109.84	-10.498	 164.20	
	 39.700	-14.839	 172.22	 -8.442	 106.76	 -8.440	 106.92	-10.435	 164.10	
	 39.800	-14.749	 167.87	 -8.446	 104.22	 -8.418	 103.97	-10.239	 164.08	
	 39.900	-14.859	 164.98	 -8.403	 101.36	 -8.384	 101.32	-10.177	 164.16	
	 40.000	-14.883	 162.04	 -8.380	 98.490	 -8.379	 98.846	 -9.994	 164.61	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state017_001.txt

