! Date: Wednesday, June 30, 2004  10:25 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state018_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.004000 mA, Vctl = -5.000 V, Ictl = -0.004000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.528	-172.43	 -8.928	-166.99	 -8.934	-166.70	-10.488	 31.088	
	 20.100	 -4.543	-173.64	 -8.961	-169.17	 -8.925	-169.18	-10.580	 26.960	
	 20.200	 -4.526	-175.11	 -8.937	-171.80	 -8.929	-171.66	-10.591	 22.993	
	 20.300	 -4.535	-176.55	 -8.956	-174.00	 -8.935	-174.12	-10.665	 19.180	
	 20.400	 -4.562	-178.09	 -8.903	-176.52	 -8.918	-176.60	-10.690	 15.094	
	 20.500	 -4.587	-179.41	 -8.946	-178.98	 -8.915	-178.97	-10.745	 11.347	
	 20.600	 -4.621	 179.01	 -8.899	 178.37	 -8.933	 178.23	-10.751	  7.719	
	 20.700	 -4.647	 177.48	 -8.956	 175.83	 -8.935	 175.75	-10.838	  4.242	
	 20.800	 -4.661	 176.20	 -8.951	 173.25	 -8.952	 173.34	-10.833	  1.142	
	 20.900	 -4.730	 174.74	 -9.017	 170.71	 -8.996	 170.99	-10.888	 -2.059	
	 21.000	 -4.746	 173.55	 -9.031	 168.59	 -9.026	 168.55	-10.848	 -5.022	
	 21.100	 -4.761	 172.16	 -9.102	 166.20	 -9.064	 166.28	-10.860	 -7.811	
	 21.200	 -4.789	 170.72	 -9.107	 163.99	 -9.109	 164.15	-10.783	-10.536	
	 21.300	 -4.825	 169.35	 -9.139	 161.74	 -9.152	 161.94	-10.721	-13.422	
	 21.400	 -4.827	 167.97	 -9.147	 159.63	 -9.164	 159.64	-10.654	-16.066	
	 21.500	 -4.837	 166.66	 -9.202	 157.39	 -9.168	 157.42	-10.597	-18.923	
	 21.600	 -4.854	 165.08	 -9.227	 155.36	 -9.216	 155.27	-10.491	-21.283	
	 21.700	 -4.886	 163.70	 -9.234	 153.24	 -9.223	 153.23	-10.432	-23.885	
	 21.800	 -4.891	 162.21	 -9.236	 151.24	 -9.247	 151.02	-10.322	-26.439	
	 21.900	 -4.906	 160.83	 -9.268	 149.08	 -9.257	 149.05	-10.224	-28.923	
	 22.000	 -4.925	 159.30	 -9.239	 147.03	 -9.262	 147.01	-10.079	-31.277	
	 22.100	 -4.958	 157.65	 -9.284	 144.89	 -9.275	 144.93	-10.000	-33.571	
	 22.200	 -4.979	 156.11	 -9.263	 142.90	 -9.285	 143.00	 -9.845	-35.709	
	 22.300	 -5.034	 154.59	 -9.297	 140.82	 -9.282	 141.04	 -9.714	-38.011	
	 22.400	 -5.084	 152.99	 -9.277	 139.05	 -9.289	 139.07	 -9.573	-40.214	
	 22.500	 -5.120	 151.51	 -9.308	 136.91	 -9.279	 137.01	 -9.406	-42.866	
	 22.600	 -5.197	 149.99	 -9.277	 135.09	 -9.251	 135.05	 -9.292	-44.978	
	 22.700	 -5.260	 148.60	 -9.268	 132.77	 -9.237	 132.91	 -9.157	-47.580	
	 22.800	 -5.303	 147.23	 -9.275	 130.81	 -9.249	 130.88	 -9.028	-49.595	
	 22.900	 -5.371	 145.92	 -9.238	 128.79	 -9.234	 128.68	 -8.896	-52.232	
	 23.000	 -5.399	 144.36	 -9.236	 126.97	 -9.242	 126.52	 -8.782	-54.398	
	 23.100	 -5.446	 143.11	 -9.224	 124.46	 -9.258	 124.50	 -8.698	-56.706	
	 23.200	 -5.481	 141.60	 -9.250	 122.50	 -9.247	 122.44	 -8.611	-58.693	
	 23.300	 -5.515	 139.94	 -9.244	 120.28	 -9.257	 120.51	 -8.468	-60.928	
	 23.400	 -5.593	 138.60	 -9.233	 118.46	 -9.239	 118.57	 -8.404	-62.674	
	 23.500	 -5.655	 137.02	 -9.245	 116.58	 -9.241	 116.73	 -8.282	-64.659	
	 23.600	 -5.672	 135.47	 -9.236	 114.70	 -9.227	 114.67	 -8.182	-66.160	
	 23.700	 -5.765	 133.63	 -9.203	 112.48	 -9.201	 112.73	 -8.004	-68.299	
	 23.800	 -5.841	 132.02	 -9.205	 110.76	 -9.183	 110.68	 -7.873	-70.136	
	 23.900	 -5.937	 130.55	 -9.138	 108.57	 -9.133	 108.65	 -7.725	-72.428	
	 24.000	 -6.011	 129.01	 -9.129	 106.71	 -9.108	 106.46	 -7.606	-74.315	
	 24.100	 -6.114	 127.58	 -9.105	 104.41	 -9.087	 104.31	 -7.438	-76.590	
	 24.200	 -6.178	 126.02	 -9.095	 102.55	 -9.086	 102.22	 -7.379	-78.607	
	 24.300	 -6.294	 124.49	 -9.093	 100.37	 -9.092	 100.23	 -7.278	-80.944	
	 24.400	 -6.379	 123.20	 -9.078	 98.566	 -9.062	 98.359	 -7.211	-82.620	
	 24.500	 -6.475	 121.73	 -9.041	 96.438	 -9.046	 96.424	 -7.087	-84.508	
	 24.600	 -6.512	 120.32	 -9.026	 94.535	 -9.006	 94.427	 -6.995	-86.502	
	 24.700	 -6.613	 118.61	 -9.004	 92.285	 -9.015	 92.458	 -6.922	-88.534	
	 24.800	 -6.705	 117.00	 -8.978	 90.412	 -8.982	 90.510	 -6.884	-90.323	
	 24.900	 -6.808	 115.37	 -8.964	 88.279	 -8.955	 88.392	 -6.770	-92.030	
	 25.000	 -6.902	 113.78	 -8.939	 86.316	 -8.941	 86.459	 -6.711	-93.861	
	 25.100	 -7.021	 112.04	 -8.933	 84.127	 -8.914	 84.353	 -6.605	-95.956	
	 25.200	 -7.125	 110.42	 -8.915	 82.335	 -8.893	 82.306	 -6.571	-97.800	
	 25.300	 -7.280	 108.55	 -8.874	 80.275	 -8.864	 80.445	 -6.482	-99.344	
	 25.400	 -7.379	 107.25	 -8.878	 78.495	 -8.845	 78.557	 -6.412	-101.01	
	 25.500	 -7.532	 105.47	 -8.827	 76.445	 -8.793	 76.563	 -6.275	-102.94	
	 25.600	 -7.680	 103.80	 -8.812	 74.462	 -8.775	 74.396	 -6.228	-104.97	
	 25.700	 -7.820	 102.22	 -8.747	 72.420	 -8.764	 72.455	 -6.179	-106.99	
	 25.800	 -7.941	 100.72	 -8.733	 70.740	 -8.745	 70.476	 -6.180	-108.95	
	 25.900	 -8.080	 98.871	 -8.689	 68.729	 -8.719	 68.553	 -6.125	-110.69	
	 26.000	 -8.249	 97.322	 -8.653	 66.715	 -8.655	 66.716	 -6.141	-112.66	
	 26.100	 -8.396	 95.474	 -8.567	 64.559	 -8.593	 64.748	 -6.109	-114.39	
	 26.200	 -8.557	 93.823	 -8.549	 62.796	 -8.572	 62.872	 -6.136	-115.91	
	 26.300	 -8.695	 91.569	 -8.478	 60.700	 -8.504	 60.685	 -6.091	-117.32	
	 26.400	 -8.844	 89.992	 -8.458	 58.505	 -8.443	 58.686	 -6.075	-119.24	
	 26.500	 -9.052	 87.837	 -8.396	 56.373	 -8.379	 56.405	 -6.051	-120.90	
	 26.600	 -9.253	 85.967	 -8.367	 54.209	 -8.323	 54.344	 -6.091	-122.64	
	 26.700	 -9.448	 84.039	 -8.303	 51.947	 -8.280	 52.128	 -6.065	-123.86	
	 26.800	 -9.653	 82.012	 -8.298	 50.034	 -8.247	 50.017	 -6.058	-125.54	
	 26.900	 -9.863	 79.712	 -8.249	 47.845	 -8.218	 47.798	 -6.026	-127.39	
	 27.000	-10.114	 78.139	 -8.211	 45.758	 -8.199	 45.698	 -6.071	-129.17	
	 27.100	-10.314	 76.006	 -8.168	 43.812	 -8.150	 43.615	 -6.093	-130.49	
	 27.200	-10.544	 74.164	 -8.141	 41.593	 -8.111	 41.666	 -6.126	-132.21	
	 27.300	-10.770	 71.820	 -8.062	 39.695	 -8.093	 39.565	 -6.163	-133.71	
	 27.400	-10.996	 70.062	 -8.046	 37.711	 -8.060	 37.704	 -6.216	-135.32	
	 27.500	-11.239	 67.747	 -7.977	 35.426	 -8.020	 35.736	 -6.280	-136.49	
	 27.600	-11.508	 65.549	 -7.928	 33.454	 -7.950	 33.700	 -6.297	-137.95	
	 27.700	-11.721	 63.087	 -7.863	 31.448	 -7.889	 31.663	 -6.306	-139.05	
	 27.800	-11.969	 60.841	 -7.834	 29.392	 -7.806	 29.527	 -6.357	-140.86	
	 27.900	-12.179	 58.003	 -7.779	 27.142	 -7.758	 27.306	 -6.422	-142.13	
	 28.000	-12.494	 55.242	 -7.751	 25.116	 -7.704	 25.119	 -6.471	-143.61	
	 28.100	-12.752	 52.278	 -7.683	 22.904	 -7.672	 22.948	 -6.535	-144.71	
	 28.200	-13.045	 49.562	 -7.662	 20.691	 -7.643	 20.699	 -6.589	-146.36	
	 28.300	-13.318	 46.446	 -7.606	 18.561	 -7.567	 18.461	 -6.663	-147.50	
	 28.400	-13.671	 43.791	 -7.565	 16.400	 -7.538	 16.307	 -6.760	-148.98	
	 28.500	-13.981	 40.711	 -7.490	 14.394	 -7.524	 14.077	 -6.857	-150.09	
	 28.600	-14.304	 37.747	 -7.490	 12.080	 -7.499	 11.994	 -6.936	-151.56	
	 28.700	-14.560	 34.269	 -7.445	  9.930	 -7.442	  9.780	 -7.022	-152.79	
	 28.800	-14.833	 31.148	 -7.375	  7.632	 -7.387	  7.680	 -7.133	-154.13	
	 28.900	-15.172	 27.459	 -7.352	  5.384	 -7.374	  5.662	 -7.299	-155.26	
	 29.000	-15.470	 23.658	 -7.305	  3.277	 -7.296	  3.462	 -7.388	-156.34	
	 29.100	-15.771	 19.522	 -7.238	  1.172	 -7.242	  1.346	 -7.529	-157.35	
	 29.200	-16.108	 16.146	 -7.203	 -1.103	 -7.201	 -0.752	 -7.632	-158.46	
	 29.300	-16.438	 12.156	 -7.147	 -3.080	 -7.167	 -3.168	 -7.766	-159.15	
	 29.400	-16.681	  7.492	 -7.140	 -5.353	 -7.117	 -5.406	 -7.861	-160.22	
	 29.500	-16.916	  2.963	 -7.072	 -7.405	 -7.057	 -7.515	 -7.970	-161.09	
	 29.600	-17.383	 -1.367	 -7.042	 -9.663	 -7.025	 -9.750	 -8.068	-162.32	
	 29.700	-17.555	 -6.408	 -6.991	-11.856	 -6.983	-12.105	 -8.226	-163.44	
	 29.800	-17.785	-10.764	 -6.955	-13.933	 -6.940	-14.311	 -8.361	-164.45	
	 29.900	-18.088	-15.522	 -6.916	-16.495	 -6.906	-16.478	 -8.535	-165.40	
	 30.000	-18.425	-19.975	 -6.863	-18.533	 -6.870	-18.659	 -8.655	-166.52	
	 30.100	-18.524	-24.872	 -6.823	-20.836	 -6.843	-20.832	 -8.861	-167.45	
	 30.200	-18.667	-29.419	 -6.783	-23.013	 -6.804	-23.030	 -9.032	-168.33	
	 30.300	-18.784	-34.729	 -6.750	-25.434	 -6.758	-25.183	 -9.205	-169.01	
	 30.400	-18.887	-39.520	 -6.712	-27.599	 -6.708	-27.548	 -9.415	-169.95	
	 30.500	-19.022	-44.563	 -6.694	-30.017	 -6.666	-29.761	 -9.598	-170.86	
	 30.600	-19.111	-48.787	 -6.630	-32.092	 -6.618	-32.074	 -9.830	-171.53	
	 30.700	-19.155	-54.094	 -6.584	-34.490	 -6.546	-34.322	-10.053	-171.88	
	 30.800	-19.281	-58.565	 -6.547	-36.958	 -6.521	-36.768	-10.237	-172.41	
	 30.900	-19.319	-62.839	 -6.506	-39.132	 -6.501	-39.193	-10.492	-173.20	
	 31.000	-19.412	-66.979	 -6.474	-41.332	 -6.447	-41.555	-10.699	-173.52	
	 31.100	-19.405	-71.030	 -6.423	-43.860	 -6.423	-43.958	-10.994	-174.05	
	 31.200	-19.420	-75.385	 -6.420	-46.137	 -6.421	-46.232	-11.199	-174.34	
	 31.300	-19.436	-78.903	 -6.389	-48.487	 -6.385	-48.550	-11.450	-174.59	
	 31.400	-19.432	-82.675	 -6.344	-50.856	 -6.351	-50.756	-11.751	-174.96	
	 31.500	-19.507	-85.895	 -6.318	-53.294	 -6.322	-53.188	-11.990	-175.16	
	 31.600	-19.599	-89.459	 -6.280	-55.672	 -6.300	-55.535	-12.280	-175.01	
	 31.700	-19.635	-92.190	 -6.278	-58.016	 -6.287	-57.935	-12.600	-175.00	
	 31.800	-19.730	-95.936	 -6.250	-60.435	 -6.264	-60.308	-12.891	-174.75	
	 31.900	-19.877	-98.676	 -6.238	-62.796	 -6.226	-62.720	-13.204	-174.33	
	 32.000	-19.862	-102.26	 -6.214	-65.430	 -6.216	-65.235	-13.558	-173.79	
	 32.100	-20.123	-104.88	 -6.227	-67.618	 -6.192	-67.611	-13.899	-173.20	
	 32.200	-20.331	-107.36	 -6.170	-70.082	 -6.177	-70.043	-14.236	-171.91	
	 32.300	-20.566	-109.57	 -6.173	-72.467	 -6.169	-72.502	-14.584	-171.09	
	 32.400	-20.791	-112.12	 -6.168	-75.045	 -6.161	-74.943	-14.929	-169.62	
	 32.500	-21.071	-113.25	 -6.152	-77.425	 -6.145	-77.506	-15.221	-168.06	
	 32.600	-21.344	-113.78	 -6.141	-79.962	 -6.151	-79.880	-15.503	-165.86	
	 32.700	-21.480	-114.98	 -6.143	-82.464	 -6.143	-82.487	-15.806	-163.74	
	 32.800	-21.836	-116.89	 -6.129	-84.962	 -6.168	-84.928	-16.077	-161.11	
	 32.900	-22.264	-117.43	 -6.143	-87.398	 -6.163	-87.488	-16.255	-158.52	
	 33.000	-22.627	-117.40	 -6.150	-90.115	 -6.166	-89.972	-16.394	-155.45	
	 33.100	-23.035	-117.15	 -6.152	-92.379	 -6.174	-92.413	-16.467	-152.68	
	 33.200	-23.299	-118.15	 -6.172	-94.888	 -6.187	-94.860	-16.501	-149.74	
	 33.300	-23.752	-114.75	 -6.193	-97.371	 -6.196	-97.346	-16.451	-146.86	
	 33.400	-24.162	-113.67	 -6.197	-99.883	 -6.219	-99.671	-16.452	-143.83	
	 33.500	-24.378	-112.82	 -6.227	-102.34	 -6.217	-102.33	-16.288	-140.76	
	 33.600	-24.725	-108.71	 -6.242	-104.88	 -6.238	-104.86	-16.082	-137.98	
	 33.700	-25.171	-105.22	 -6.279	-107.47	 -6.260	-107.33	-15.836	-135.79	
	 33.800	-25.308	-100.13	 -6.294	-109.91	 -6.293	-109.88	-15.603	-133.60	
	 33.900	-25.343	-97.962	 -6.342	-112.43	 -6.347	-112.45	-15.317	-131.50	
	 34.000	-25.234	-93.343	 -6.372	-114.89	 -6.375	-114.89	-15.016	-129.99	
	 34.100	-25.150	-89.380	 -6.417	-117.50	 -6.416	-117.31	-14.634	-128.62	
	 34.200	-24.682	-84.921	 -6.468	-119.84	 -6.469	-119.75	-14.341	-127.80	
	 34.300	-24.247	-80.769	 -6.512	-122.28	 -6.504	-122.26	-14.009	-127.14	
	 34.400	-23.576	-78.184	 -6.535	-124.74	 -6.547	-124.79	-13.697	-126.62	
	 34.500	-23.187	-76.369	 -6.593	-127.21	 -6.574	-127.20	-13.378	-126.22	
	 34.600	-22.522	-74.281	 -6.630	-129.82	 -6.647	-129.53	-13.099	-126.22	
	 34.700	-21.962	-72.876	 -6.690	-132.12	 -6.690	-132.02	-12.822	-126.01	
	 34.800	-21.411	-71.748	 -6.748	-134.47	 -6.753	-134.49	-12.555	-126.36	
	 34.900	-20.846	-71.931	 -6.781	-136.91	 -6.800	-136.85	-12.274	-126.59	
	 35.000	-20.253	-73.004	 -6.853	-139.33	 -6.847	-139.22	-12.023	-127.08	
	 35.100	-19.842	-72.597	 -6.913	-141.56	 -6.915	-141.64	-11.780	-127.74	
	 35.200	-19.266	-74.378	 -6.966	-144.24	 -6.965	-143.99	-11.587	-128.29	
	 35.300	-18.971	-75.105	 -7.028	-146.59	 -7.037	-146.31	-11.318	-128.96	
	 35.400	-18.355	-76.637	 -7.092	-148.87	 -7.075	-148.88	-11.103	-129.79	
	 35.500	-18.094	-77.748	 -7.175	-151.17	 -7.158	-151.12	-10.882	-130.92	
	 35.600	-17.718	-79.332	 -7.266	-153.67	 -7.229	-153.70	-10.750	-132.04	
	 35.700	-17.257	-79.735	 -7.312	-155.99	 -7.295	-156.07	-10.585	-133.08	
	 35.800	-16.831	-81.705	 -7.378	-158.30	 -7.392	-158.37	-10.452	-134.39	
	 35.900	-16.541	-84.339	 -7.486	-160.52	 -7.490	-160.58	-10.311	-135.84	
	 36.000	-16.307	-86.250	 -7.555	-162.81	 -7.575	-162.83	-10.273	-136.84	
	 36.100	-15.987	-88.004	 -7.628	-165.03	 -7.659	-164.96	-10.161	-138.13	
	 36.200	-15.764	-89.330	 -7.686	-167.20	 -7.710	-167.24	-10.093	-139.13	
	 36.300	-15.584	-92.291	 -7.787	-169.43	 -7.808	-169.30	-10.005	-140.64	
	 36.400	-15.209	-94.239	 -7.830	-171.64	 -7.834	-171.47	 -9.990	-141.90	
	 36.500	-14.992	-96.754	 -7.928	-173.94	 -7.893	-173.75	 -9.943	-142.74	
	 36.600	-14.860	-98.892	 -7.974	-176.03	 -7.971	-175.87	 -9.894	-143.71	
	 36.700	-14.656	-101.66	 -8.069	-178.06	 -8.037	-178.18	 -9.823	-145.11	
	 36.800	-14.438	-103.59	 -8.143	 179.55	 -8.121	 179.66	 -9.828	-146.45	
	 36.900	-14.368	-106.60	 -8.210	 177.75	 -8.175	 177.56	 -9.808	-147.79	
	 37.000	-14.215	-108.75	 -8.306	 175.62	 -8.288	 175.36	 -9.867	-149.00	
	 37.100	-14.149	-110.86	 -8.354	 173.59	 -8.375	 173.38	 -9.888	-150.33	
	 37.200	-13.965	-113.68	 -8.459	 171.47	 -8.442	 171.42	 -9.979	-151.45	
	 37.300	-13.854	-116.17	 -8.478	 169.62	 -8.516	 169.64	-10.033	-152.27	
	 37.400	-13.714	-119.20	 -8.568	 167.56	 -8.596	 167.63	-10.119	-153.28	
	 37.500	-13.589	-121.68	 -8.636	 165.49	 -8.601	 165.75	-10.197	-153.93	
	 37.600	-13.534	-124.65	 -8.660	 163.74	 -8.665	 163.73	-10.260	-154.79	
	 37.700	-13.496	-127.73	 -8.703	 161.77	 -8.693	 161.85	-10.391	-155.57	
	 37.800	-13.488	-131.21	 -8.741	 159.87	 -8.741	 160.06	-10.524	-156.27	
	 37.900	-13.415	-133.32	 -8.769	 157.87	 -8.762	 158.06	-10.646	-156.38	
	 38.000	-13.368	-136.62	 -8.772	 156.15	 -8.779	 156.16	-10.708	-155.98	
	 38.100	-13.344	-139.78	 -8.816	 154.06	 -8.784	 154.28	-10.808	-156.33	
	 38.200	-13.326	-142.76	 -8.803	 152.06	 -8.779	 152.26	-10.856	-156.54	
	 38.300	-13.518	-145.64	 -8.806	 150.07	 -8.760	 150.26	-10.953	-156.42	
	 38.400	-13.473	-148.92	 -8.748	 148.30	 -8.783	 148.32	-10.995	-156.07	
	 38.500	-13.390	-151.50	 -8.750	 146.30	 -8.755	 146.29	-11.063	-155.92	
	 38.600	-13.401	-154.28	 -8.686	 144.37	 -8.727	 143.97	-11.075	-155.70	
	 38.700	-13.379	-158.33	 -8.693	 141.99	 -8.668	 141.84	-11.092	-155.04	
	 38.800	-13.458	-161.47	 -8.626	 139.61	 -8.640	 139.51	-10.992	-154.35	
	 38.900	-13.574	-165.50	 -8.594	 137.17	 -8.627	 137.48	-10.903	-154.05	
	 39.000	-13.541	-169.20	 -8.578	 134.91	 -8.564	 134.95	-10.825	-154.02	
	 39.100	-13.577	-172.24	 -8.544	 132.48	 -8.514	 132.57	-10.736	-153.63	
	 39.200	-13.682	-174.92	 -8.491	 129.78	 -8.488	 130.11	-10.596	-153.15	
	 39.300	-13.753	-179.10	 -8.476	 127.18	 -8.479	 127.52	-10.422	-152.94	
	 39.400	-13.876	 177.74	 -8.448	 124.62	 -8.406	 124.71	-10.299	-153.67	
	 39.500	-13.834	 174.68	 -8.432	 122.28	 -8.348	 122.17	-10.151	-153.66	
	 39.600	-13.893	 171.11	 -8.391	 119.12	 -8.346	 119.39	 -9.939	-153.99	
	 39.700	-14.100	 167.44	 -8.397	 116.43	 -8.358	 116.31	 -9.820	-154.33	
	 39.800	-14.168	 163.71	 -8.376	 113.49	 -8.379	 113.48	 -9.653	-155.22	
	 39.900	-14.135	 160.82	 -8.388	 110.84	 -8.371	 110.59	 -9.526	-155.74	
	 40.000	-14.217	 156.97	 -8.346	 108.09	 -8.342	 107.94	 -9.385	-156.17	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state018_001.txt

