! Date: Wednesday, June 30, 2004  10:25 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state019_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.005000 mA, Vctl = -5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.717	-173.08	 -8.595	-159.41	 -8.604	-159.19	-11.374	 63.011	
	 20.100	 -4.731	-174.15	 -8.608	-161.82	 -8.599	-161.80	-11.709	 58.503	
	 20.200	 -4.739	-175.45	 -8.576	-164.40	 -8.588	-164.40	-11.957	 53.711	
	 20.300	 -4.779	-176.95	 -8.619	-166.98	 -8.581	-166.89	-12.328	 48.965	
	 20.400	 -4.776	-178.41	 -8.564	-169.44	 -8.566	-169.51	-12.595	 43.865	
	 20.500	 -4.818	-179.71	 -8.602	-172.16	 -8.577	-172.22	-12.892	 39.160	
	 20.600	 -4.843	 178.76	 -8.579	-174.82	 -8.603	-174.86	-13.171	 34.111	
	 20.700	 -4.865	 177.40	 -8.635	-177.46	 -8.614	-177.56	-13.447	 29.287	
	 20.800	 -4.870	 176.15	 -8.636	 179.96	 -8.650	-179.99	-13.659	 24.868	
	 20.900	 -4.959	 174.80	 -8.718	 177.19	 -8.696	 177.42	-13.892	 20.312	
	 21.000	 -4.951	 173.58	 -8.737	 174.97	 -8.749	 174.90	-14.036	 15.897	
	 21.100	 -4.974	 172.25	 -8.816	 172.58	 -8.791	 172.72	-14.171	 11.700	
	 21.200	 -4.988	 170.86	 -8.820	 170.38	 -8.836	 170.41	-14.173	  7.442	
	 21.300	 -5.039	 169.47	 -8.880	 168.10	 -8.872	 168.21	-14.207	  3.142	
	 21.400	 -5.038	 168.15	 -8.885	 166.05	 -8.905	 165.99	-14.196	 -0.885	
	 21.500	 -5.028	 166.89	 -8.956	 163.73	 -8.927	 163.76	-14.212	 -4.921	
	 21.600	 -5.065	 165.59	 -8.982	 161.68	 -8.935	 161.54	-14.077	 -8.774	
	 21.700	 -5.078	 164.11	 -9.003	 159.52	 -8.984	 159.55	-13.994	-12.725	
	 21.800	 -5.089	 162.72	 -8.964	 157.48	 -8.996	 157.38	-13.841	-16.551	
	 21.900	 -5.097	 161.31	 -9.014	 155.27	 -9.009	 155.35	-13.726	-20.255	
	 22.000	 -5.125	 159.81	 -8.994	 153.30	 -9.011	 153.35	-13.546	-23.685	
	 22.100	 -5.155	 158.26	 -9.037	 151.22	 -9.044	 151.12	-13.395	-27.145	
	 22.200	 -5.171	 156.69	 -9.034	 149.17	 -9.043	 149.14	-13.187	-30.154	
	 22.300	 -5.225	 155.29	 -9.055	 147.03	 -9.053	 147.14	-12.960	-33.464	
	 22.400	 -5.261	 153.68	 -9.035	 145.06	 -9.053	 145.14	-12.707	-36.627	
	 22.500	 -5.321	 152.24	 -9.074	 142.95	 -9.046	 143.21	-12.478	-40.073	
	 22.600	 -5.398	 150.88	 -9.054	 141.21	 -9.027	 141.00	-12.251	-42.995	
	 22.700	 -5.483	 149.68	 -9.049	 138.92	 -9.023	 139.03	-12.050	-46.234	
	 22.800	 -5.483	 148.23	 -9.014	 136.89	 -9.018	 136.72	-11.801	-48.965	
	 22.900	 -5.560	 146.85	 -9.011	 134.64	 -8.998	 134.69	-11.586	-52.026	
	 23.000	 -5.575	 145.45	 -9.009	 132.76	 -9.003	 132.50	-11.378	-54.819	
	 23.100	 -5.638	 144.24	 -9.018	 130.37	 -9.008	 130.44	-11.203	-57.436	
	 23.200	 -5.655	 142.68	 -8.997	 128.46	 -9.029	 128.37	-11.018	-59.869	
	 23.300	 -5.696	 141.27	 -9.019	 126.20	 -9.030	 126.42	-10.808	-62.433	
	 23.400	 -5.762	 139.88	 -9.005	 124.37	 -9.018	 124.50	-10.638	-64.588	
	 23.500	 -5.817	 138.30	 -9.006	 122.22	 -9.013	 122.41	-10.453	-66.839	
	 23.600	 -5.831	 136.90	 -9.001	 120.53	 -9.002	 120.62	-10.245	-68.461	
	 23.700	 -5.915	 135.03	 -8.951	 118.26	 -8.974	 118.43	 -9.973	-70.995	
	 23.800	 -6.001	 133.46	 -8.962	 116.52	 -8.949	 116.45	 -9.773	-72.991	
	 23.900	 -6.087	 132.16	 -8.915	 114.28	 -8.916	 114.24	 -9.518	-75.250	
	 24.000	 -6.168	 130.67	 -8.894	 112.21	 -8.896	 112.09	 -9.330	-77.369	
	 24.100	 -6.247	 129.33	 -8.888	 109.97	 -8.867	 109.79	 -9.074	-79.703	
	 24.200	 -6.308	 127.92	 -8.885	 108.08	 -8.872	 107.92	 -8.917	-81.909	
	 24.300	 -6.409	 126.47	 -8.887	 105.78	 -8.874	 105.83	 -8.770	-84.371	
	 24.400	 -6.498	 125.23	 -8.873	 104.12	 -8.857	 103.74	 -8.608	-86.142	
	 24.500	 -6.580	 123.80	 -8.815	 101.73	 -8.810	 101.68	 -8.394	-88.071	
	 24.600	 -6.620	 122.44	 -8.833	 99.881	 -8.799	 99.685	 -8.254	-90.137	
	 24.700	 -6.710	 120.79	 -8.793	 97.476	 -8.799	 97.623	 -8.084	-92.374	
	 24.800	 -6.779	 119.33	 -8.769	 95.663	 -8.785	 95.566	 -7.956	-94.189	
	 24.900	 -6.877	 117.77	 -8.748	 93.260	 -8.753	 93.529	 -7.782	-95.920	
	 25.000	 -6.948	 116.25	 -8.744	 91.284	 -8.729	 91.404	 -7.671	-97.954	
	 25.100	 -7.071	 114.52	 -8.742	 89.122	 -8.729	 89.372	 -7.497	-99.946	
	 25.200	 -7.171	 112.87	 -8.743	 87.200	 -8.722	 87.229	 -7.396	-101.82	
	 25.300	 -7.303	 111.20	 -8.723	 85.095	 -8.691	 85.293	 -7.254	-103.41	
	 25.400	 -7.417	 110.09	 -8.726	 83.308	 -8.677	 83.154	 -7.129	-105.11	
	 25.500	 -7.527	 108.21	 -8.666	 81.065	 -8.645	 81.168	 -6.938	-107.15	
	 25.600	 -7.643	 106.73	 -8.655	 79.299	 -8.636	 79.067	 -6.819	-109.21	
	 25.700	 -7.791	 105.08	 -8.610	 77.052	 -8.630	 77.095	 -6.697	-111.21	
	 25.800	 -7.885	 103.67	 -8.612	 75.225	 -8.630	 75.101	 -6.659	-113.18	
	 25.900	 -8.011	 101.90	 -8.573	 73.241	 -8.637	 73.168	 -6.545	-114.88	
	 26.000	 -8.161	 100.53	 -8.555	 71.139	 -8.569	 71.153	 -6.489	-116.88	
	 26.100	 -8.287	 98.747	 -8.478	 69.026	 -8.546	 69.185	 -6.418	-118.72	
	 26.200	 -8.422	 97.238	 -8.484	 67.171	 -8.505	 67.238	 -6.421	-120.14	
	 26.300	 -8.546	 95.060	 -8.445	 64.933	 -8.480	 65.123	 -6.303	-121.59	
	 26.400	 -8.679	 93.358	 -8.436	 62.967	 -8.388	 63.056	 -6.228	-123.51	
	 26.500	 -8.858	 91.406	 -8.364	 60.737	 -8.378	 60.757	 -6.169	-125.19	
	 26.600	 -9.025	 89.801	 -8.369	 58.668	 -8.341	 58.624	 -6.162	-127.07	
	 26.700	 -9.186	 87.569	 -8.322	 56.440	 -8.301	 56.286	 -6.091	-128.34	
	 26.800	 -9.374	 85.960	 -8.338	 54.417	 -8.277	 54.275	 -6.043	-130.18	
	 26.900	 -9.558	 83.962	 -8.314	 52.196	 -8.259	 52.172	 -5.975	-131.65	
	 27.000	 -9.755	 81.934	 -8.301	 50.356	 -8.262	 50.165	 -5.992	-133.39	
	 27.100	 -9.945	 80.191	 -8.247	 48.242	 -8.249	 48.086	 -5.951	-134.93	
	 27.200	-10.125	 78.504	 -8.212	 46.191	 -8.229	 46.196	 -5.940	-136.73	
	 27.300	-10.329	 76.107	 -8.168	 44.097	 -8.220	 44.027	 -5.931	-138.03	
	 27.400	-10.498	 74.241	 -8.176	 42.187	 -8.192	 42.138	 -5.956	-139.66	
	 27.500	-10.722	 71.942	 -8.138	 40.140	 -8.165	 40.274	 -5.966	-140.73	
	 27.600	-10.912	 70.033	 -8.085	 38.227	 -8.095	 38.283	 -5.943	-142.21	
	 27.700	-11.074	 67.529	 -8.029	 36.046	 -8.054	 36.199	 -5.915	-143.36	
	 27.800	-11.295	 65.347	 -8.035	 33.913	 -8.002	 34.165	 -5.925	-145.03	
	 27.900	-11.478	 62.587	 -7.991	 31.789	 -7.978	 32.021	 -5.938	-146.25	
	 28.000	-11.721	 60.154	 -7.941	 29.753	 -7.923	 29.884	 -5.966	-147.81	
	 28.100	-11.935	 57.266	 -7.902	 27.828	 -7.905	 27.658	 -5.973	-148.93	
	 28.200	-12.210	 54.637	 -7.902	 25.634	 -7.879	 25.535	 -6.003	-150.50	
	 28.300	-12.429	 51.576	 -7.850	 23.644	 -7.845	 23.359	 -6.020	-151.71	
	 28.400	-12.692	 48.874	 -7.815	 21.397	 -7.842	 21.320	 -6.040	-153.17	
	 28.500	-12.934	 46.392	 -7.787	 19.245	 -7.798	 19.163	 -6.092	-154.36	
	 28.600	-13.185	 42.968	 -7.788	 17.126	 -7.787	 16.991	 -6.132	-155.90	
	 28.700	-13.384	 39.968	 -7.753	 15.183	 -7.760	 15.058	 -6.196	-156.89	
	 28.800	-13.654	 36.914	 -7.695	 12.908	 -7.723	 13.099	 -6.231	-158.30	
	 28.900	-13.819	 33.575	 -7.666	 11.121	 -7.684	 11.107	 -6.297	-159.31	
	 29.000	-14.096	 29.594	 -7.642	  8.942	 -7.646	  9.091	 -6.369	-160.34	
	 29.100	-14.352	 26.259	 -7.557	  6.834	 -7.587	  6.946	 -6.443	-161.48	
	 29.200	-14.640	 23.040	 -7.561	  4.669	 -7.545	  4.755	 -6.462	-162.58	
	 29.300	-14.806	 19.219	 -7.500	  2.726	 -7.505	  2.787	 -6.571	-163.32	
	 29.400	-15.024	 14.861	 -7.497	  0.560	 -7.475	  0.609	 -6.601	-164.42	
	 29.500	-15.207	 10.589	 -7.463	 -1.500	 -7.438	 -1.464	 -6.648	-165.55	
	 29.600	-15.502	  6.524	 -7.416	 -3.504	 -7.396	 -3.658	 -6.694	-166.64	
	 29.700	-15.676	  2.296	 -7.391	 -5.654	 -7.371	 -5.734	 -6.784	-167.72	
	 29.800	-15.879	 -1.813	 -7.342	 -7.661	 -7.344	 -7.954	 -6.844	-168.80	
	 29.900	-16.061	 -6.443	 -7.306	 -9.803	 -7.307	-10.026	 -6.940	-169.95	
	 30.000	-16.280	-10.705	 -7.278	-11.913	 -7.279	-12.021	 -6.982	-171.01	
	 30.100	-16.351	-14.723	 -7.202	-13.950	 -7.256	-14.094	 -7.101	-172.02	
	 30.200	-16.549	-19.418	 -7.214	-16.329	 -7.230	-16.134	 -7.194	-172.95	
	 30.300	-16.574	-23.798	 -7.148	-18.362	 -7.169	-18.197	 -7.328	-173.86	
	 30.400	-16.617	-28.457	 -7.120	-20.732	 -7.130	-20.514	 -7.410	-175.15	
	 30.500	-16.714	-32.527	 -7.085	-22.559	 -7.084	-22.487	 -7.501	-176.26	
	 30.600	-16.817	-37.121	 -7.050	-24.765	 -7.022	-24.659	 -7.631	-177.03	
	 30.700	-16.786	-41.814	 -6.997	-26.960	 -6.975	-26.876	 -7.759	-177.77	
	 30.800	-16.801	-45.929	 -6.940	-29.296	 -6.933	-29.103	 -7.844	-178.56	
	 30.900	-16.797	-49.891	 -6.933	-31.307	 -6.903	-31.397	 -7.980	-179.72	
	 31.000	-16.800	-53.958	 -6.869	-33.641	 -6.854	-33.586	 -8.089	 179.63	
	 31.100	-16.822	-58.231	 -6.843	-35.767	 -6.844	-35.957	 -8.237	 178.77	
	 31.200	-16.830	-61.750	 -6.799	-37.948	 -6.820	-38.060	 -8.335	 177.99	
	 31.300	-16.806	-65.814	 -6.767	-40.107	 -6.800	-40.327	 -8.488	 177.07	
	 31.400	-16.773	-69.833	 -6.736	-42.274	 -6.733	-42.492	 -8.597	 176.51	
	 31.500	-16.826	-72.949	 -6.694	-44.598	 -6.707	-44.693	 -8.763	 175.51	
	 31.600	-16.750	-76.776	 -6.667	-46.937	 -6.685	-46.869	 -8.951	 175.01	
	 31.700	-16.699	-79.758	 -6.624	-49.199	 -6.655	-49.089	 -9.111	 174.22	
	 31.800	-16.703	-83.440	 -6.604	-51.422	 -6.615	-51.285	 -9.256	 173.55	
	 31.900	-16.724	-86.757	 -6.595	-53.815	 -6.576	-53.630	 -9.451	 172.73	
	 32.000	-16.639	-89.765	 -6.550	-56.147	 -6.550	-56.039	 -9.621	 172.26	
	 32.100	-16.677	-93.071	 -6.542	-58.248	 -6.499	-58.278	 -9.834	 171.49	
	 32.200	-16.757	-96.436	 -6.515	-60.693	 -6.476	-60.598	-10.030	 171.18	
	 32.300	-16.886	-99.330	 -6.490	-62.974	 -6.454	-62.912	-10.218	 170.55	
	 32.400	-16.952	-102.03	 -6.471	-65.317	 -6.438	-65.329	-10.477	 170.25	
	 32.500	-17.080	-104.25	 -6.424	-67.692	 -6.420	-67.688	-10.694	 169.83	
	 32.600	-17.176	-106.43	 -6.404	-70.065	 -6.409	-70.169	-10.914	 169.73	
	 32.700	-17.240	-109.12	 -6.383	-72.514	 -6.395	-72.556	-11.120	 169.48	
	 32.800	-17.344	-111.86	 -6.372	-74.854	 -6.385	-74.826	-11.367	 169.41	
	 32.900	-17.539	-113.43	 -6.342	-77.224	 -6.369	-77.273	-11.624	 169.31	
	 33.000	-17.737	-115.97	 -6.345	-79.609	 -6.356	-79.558	-11.892	 169.61	
	 33.100	-17.915	-117.51	 -6.343	-82.095	 -6.352	-81.979	-12.048	 169.61	
	 33.200	-18.065	-118.91	 -6.333	-84.439	 -6.340	-84.366	-12.364	 170.24	
	 33.300	-18.309	-120.50	 -6.314	-86.742	 -6.333	-86.741	-12.597	 170.49	
	 33.400	-18.495	-121.94	 -6.313	-89.177	 -6.320	-89.071	-12.864	 171.44	
	 33.500	-18.776	-123.73	 -6.312	-91.775	 -6.306	-91.649	-13.108	 172.25	
	 33.600	-19.057	-125.21	 -6.318	-94.131	 -6.315	-94.166	-13.310	 173.35	
	 33.700	-19.358	-126.51	 -6.309	-96.629	 -6.304	-96.756	-13.480	 174.38	
	 33.800	-19.783	-126.90	 -6.340	-99.192	 -6.317	-99.262	-13.667	 175.52	
	 33.900	-20.009	-127.99	 -6.363	-101.57	 -6.359	-101.65	-13.882	 177.17	
	 34.000	-20.471	-128.72	 -6.381	-104.19	 -6.381	-104.19	-13.987	 178.74	
	 34.100	-20.955	-127.34	 -6.389	-106.54	 -6.395	-106.43	-14.072	-179.43	
	 34.200	-21.301	-126.71	 -6.431	-108.93	 -6.440	-108.83	-14.155	-177.95	
	 34.300	-21.758	-125.93	 -6.439	-111.36	 -6.462	-111.37	-14.186	-176.30	
	 34.400	-21.991	-123.63	 -6.451	-113.94	 -6.477	-113.83	-14.228	-174.79	
	 34.500	-22.317	-122.35	 -6.493	-116.25	 -6.497	-116.24	-14.176	-172.98	
	 34.600	-22.564	-121.22	 -6.521	-118.78	 -6.539	-118.64	-14.109	-171.40	
	 34.700	-22.903	-117.05	 -6.562	-121.27	 -6.565	-121.17	-14.046	-169.84	
	 34.800	-22.907	-114.38	 -6.594	-123.69	 -6.608	-123.60	-13.954	-168.10	
	 34.900	-22.924	-111.59	 -6.639	-126.02	 -6.647	-126.05	-13.798	-166.74	
	 35.000	-22.973	-110.00	 -6.684	-128.68	 -6.679	-128.52	-13.601	-165.87	
	 35.100	-23.071	-105.89	 -6.739	-130.95	 -6.748	-131.03	-13.427	-164.91	
	 35.200	-22.678	-101.74	 -6.801	-133.46	 -6.770	-133.51	-13.241	-164.13	
	 35.300	-22.464	-99.667	 -6.806	-136.06	 -6.836	-135.87	-12.989	-163.41	
	 35.400	-22.169	-98.894	 -6.883	-138.28	 -6.890	-138.38	-12.755	-163.24	
	 35.500	-21.772	-96.695	 -6.967	-140.85	 -6.962	-140.70	-12.543	-163.15	
	 35.600	-21.469	-95.428	 -7.026	-143.14	 -7.028	-143.23	-12.335	-163.13	
	 35.700	-21.074	-93.851	 -7.101	-145.49	 -7.106	-145.54	-12.101	-163.42	
	 35.800	-20.527	-93.217	 -7.166	-147.89	 -7.179	-147.93	-11.909	-163.75	
	 35.900	-20.137	-93.920	 -7.281	-150.10	 -7.282	-150.12	-11.677	-164.71	
	 36.000	-19.757	-94.000	 -7.330	-152.46	 -7.354	-152.43	-11.548	-165.11	
	 36.100	-19.461	-94.237	 -7.385	-154.72	 -7.413	-154.63	-11.346	-165.73	
	 36.200	-18.972	-94.459	 -7.485	-157.09	 -7.518	-156.78	-11.167	-166.44	
	 36.300	-18.642	-96.309	 -7.582	-159.20	 -7.567	-159.08	-11.020	-167.57	
	 36.400	-18.210	-98.049	 -7.646	-161.58	 -7.621	-161.34	-10.917	-168.54	
	 36.500	-17.909	-98.237	 -7.724	-163.66	 -7.709	-163.61	-10.778	-169.19	
	 36.600	-17.636	-100.83	 -7.824	-165.77	 -7.803	-165.74	-10.640	-170.03	
	 36.700	-17.378	-102.71	 -7.914	-167.78	 -7.880	-167.96	-10.458	-171.23	
	 36.800	-17.104	-104.38	 -7.983	-169.97	 -7.989	-170.14	-10.373	-172.82	
	 36.900	-16.884	-106.44	 -8.070	-172.06	 -8.052	-172.16	-10.241	-173.87	
	 37.000	-16.579	-108.37	 -8.152	-174.14	 -8.170	-174.24	-10.206	-175.29	
	 37.100	-16.462	-110.44	 -8.224	-176.03	 -8.270	-176.06	-10.140	-176.73	
	 37.200	-16.222	-113.11	 -8.299	-177.91	 -8.336	-177.92	-10.104	-178.28	
	 37.300	-16.193	-115.88	 -8.387	-179.75	 -8.396	-179.69	-10.097	-179.60	
	 37.400	-15.975	-117.60	 -8.462	 178.20	 -8.471	 178.47	-10.102	 179.02	
	 37.500	-15.788	-120.86	 -8.548	 176.61	 -8.530	 176.64	-10.066	 178.06	
	 37.600	-15.748	-123.27	 -8.586	 174.67	 -8.570	 174.89	-10.061	 176.50	
	 37.700	-15.652	-125.30	 -8.634	 172.78	 -8.634	 173.05	-10.108	 175.18	
	 37.800	-15.652	-128.76	 -8.674	 171.16	 -8.659	 171.33	-10.179	 173.68	
	 37.900	-15.593	-131.76	 -8.707	 169.61	 -8.697	 169.43	-10.241	 172.69	
	 38.000	-15.551	-134.44	 -8.728	 167.86	 -8.693	 167.75	-10.364	 171.87	
	 38.100	-15.574	-138.19	 -8.716	 165.88	 -8.714	 166.06	-10.379	 170.46	
	 38.200	-15.600	-140.99	 -8.720	 164.29	 -8.716	 164.31	-10.487	 169.48	
	 38.300	-15.633	-144.02	 -8.716	 162.47	 -8.682	 162.54	-10.613	 168.78	
	 38.400	-15.665	-146.59	 -8.662	 160.84	 -8.681	 160.68	-10.722	 168.12	
	 38.500	-15.708	-149.80	 -8.640	 158.77	 -8.646	 158.76	-10.826	 167.18	
	 38.600	-15.690	-152.60	 -8.608	 157.03	 -8.590	 156.83	-10.966	 166.56	
	 38.700	-15.693	-155.85	 -8.505	 154.84	 -8.538	 154.66	-11.109	 166.68	
	 38.800	-15.894	-158.55	 -8.453	 152.65	 -8.469	 152.72	-11.177	 166.84	
	 38.900	-15.972	-161.95	 -8.419	 150.61	 -8.453	 150.31	-11.275	 166.79	
	 39.000	-16.162	-164.85	 -8.341	 148.11	 -8.334	 147.94	-11.404	 166.55	
	 39.100	-16.158	-167.28	 -8.296	 145.55	 -8.245	 145.62	-11.464	 166.92	
	 39.200	-16.358	-170.13	 -8.264	 143.08	 -8.231	 143.19	-11.505	 167.64	
	 39.300	-16.575	-173.77	 -8.194	 140.45	 -8.187	 140.77	-11.511	 168.26	
	 39.400	-16.758	-175.76	 -8.143	 138.23	 -8.114	 137.94	-11.485	 168.33	
	 39.500	-16.914	-179.43	 -8.113	 135.07	 -8.040	 135.26	-11.486	 169.04	
	 39.600	-16.826	 179.44	 -8.035	 132.85	 -8.018	 132.80	-11.328	 169.86	
	 39.700	-17.002	 176.89	 -8.031	 129.75	 -8.070	 129.84	-11.338	 170.44	
	 39.800	-17.189	 173.77	 -8.029	 127.09	 -8.032	 126.90	-11.156	 170.72	
	 39.900	-17.110	 171.38	 -8.035	 124.33	 -8.000	 124.02	-11.053	 171.51	
	 40.000	-17.020	 169.39	 -8.000	 121.40	 -7.953	 121.27	-10.904	 171.75	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state019_001.txt

