! Date: Wednesday, June 30, 2004  10:26 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state023_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.006000 mA, Vctl = -5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.846	 174.40	-10.185	-73.094	-10.225	-73.267	 -5.040	-134.72	
	 20.100	 -4.915	 173.11	-10.134	-75.601	-10.157	-75.747	 -5.080	-136.70	
	 20.200	 -4.963	 171.47	-10.009	-78.407	-10.042	-78.349	 -5.057	-138.92	
	 20.300	 -5.065	 169.76	 -9.955	-81.270	 -9.945	-81.108	 -5.069	-140.62	
	 20.400	 -5.146	 167.95	 -9.830	-84.134	 -9.842	-83.949	 -5.036	-142.97	
	 20.500	 -5.260	 166.30	 -9.825	-87.027	 -9.796	-86.843	 -5.072	-144.98	
	 20.600	 -5.372	 164.49	 -9.731	-89.641	 -9.730	-89.403	 -5.033	-147.19	
	 20.700	 -5.498	 162.72	 -9.690	-92.373	 -9.639	-92.339	 -5.078	-149.41	
	 20.800	 -5.641	 161.30	 -9.617	-95.067	 -9.565	-95.172	 -5.078	-151.52	
	 20.900	 -5.813	 159.91	 -9.580	-97.565	 -9.533	-97.709	 -5.138	-153.64	
	 21.000	 -5.934	 158.57	 -9.476	-100.12	 -9.452	-100.36	 -5.133	-155.78	
	 21.100	 -6.065	 157.29	 -9.439	-102.86	 -9.408	-103.08	 -5.239	-158.13	
	 21.200	 -6.215	 155.86	 -9.321	-105.49	 -9.341	-105.68	 -5.284	-160.36	
	 21.300	 -6.348	 154.65	 -9.276	-108.19	 -9.290	-108.17	 -5.375	-162.07	
	 21.400	 -6.466	 153.60	 -9.177	-110.74	 -9.218	-110.71	 -5.429	-164.12	
	 21.500	 -6.572	 152.45	 -9.136	-113.47	 -9.149	-113.37	 -5.515	-166.36	
	 21.600	 -6.667	 151.18	 -9.050	-115.99	 -9.074	-115.86	 -5.584	-168.24	
	 21.700	 -6.810	 150.06	 -8.995	-118.55	 -9.018	-118.51	 -5.696	-170.29	
	 21.800	 -6.907	 148.91	 -8.911	-121.28	 -8.929	-120.96	 -5.755	-171.99	
	 21.900	 -7.021	 147.75	 -8.864	-123.83	 -8.848	-123.61	 -5.874	-174.15	
	 22.000	 -7.128	 146.34	 -8.773	-126.33	 -8.761	-126.32	 -5.915	-175.97	
	 22.100	 -7.236	 145.14	 -8.724	-128.89	 -8.693	-128.94	 -6.027	-178.19	
	 22.200	 -7.365	 143.96	 -8.656	-131.48	 -8.621	-131.43	 -6.128	 179.85	
	 22.300	 -7.517	 142.72	 -8.602	-134.05	 -8.568	-134.02	 -6.269	 177.72	
	 22.400	 -7.647	 141.29	 -8.510	-136.44	 -8.493	-136.69	 -6.381	 175.79	
	 22.500	 -7.798	 140.24	 -8.460	-139.04	 -8.431	-139.15	 -6.540	 173.71	
	 22.600	 -7.961	 139.11	 -8.331	-141.55	 -8.374	-141.70	 -6.664	 171.89	
	 22.700	 -8.145	 138.19	 -8.282	-144.17	 -8.305	-144.24	 -6.815	 169.59	
	 22.800	 -8.276	 137.33	 -8.208	-146.68	 -8.228	-146.82	 -6.959	 167.74	
	 22.900	 -8.453	 136.42	 -8.139	-149.35	 -8.167	-149.27	 -7.152	 165.38	
	 23.000	 -8.605	 135.43	 -8.014	-151.95	 -8.078	-151.93	 -7.326	 163.66	
	 23.100	 -8.783	 134.78	 -8.001	-154.59	 -7.996	-154.35	 -7.501	 161.38	
	 23.200	 -8.915	 133.92	 -7.913	-157.08	 -7.906	-157.02	 -7.703	 159.24	
	 23.300	 -9.098	 133.10	 -7.860	-159.81	 -7.848	-159.50	 -7.929	 156.89	
	 23.400	 -9.217	 132.33	 -7.787	-162.26	 -7.771	-162.16	 -8.196	 154.94	
	 23.500	 -9.446	 131.57	 -7.707	-164.94	 -7.686	-164.83	 -8.450	 152.72	
	 23.600	 -9.548	 131.10	 -7.632	-167.29	 -7.619	-167.48	 -8.719	 150.87	
	 23.700	 -9.708	 130.00	 -7.555	-170.12	 -7.552	-170.25	 -9.000	 148.59	
	 23.800	 -9.901	 129.35	 -7.495	-172.71	 -7.498	-172.82	 -9.334	 146.55	
	 23.900	-10.107	 128.82	 -7.413	-175.43	 -7.433	-175.55	 -9.657	 144.52	
	 24.000	-10.269	 128.41	 -7.350	-178.09	 -7.352	-178.23	 -9.989	 142.62	
	 24.100	-10.454	 128.14	 -7.288	 179.08	 -7.310	 179.16	-10.317	 140.29	
	 24.200	-10.586	 127.78	 -7.230	 176.65	 -7.259	 176.64	-10.729	 138.27	
	 24.300	-10.772	 127.62	 -7.162	 173.91	 -7.190	 174.08	-11.128	 135.90	
	 24.400	-10.949	 127.73	 -7.121	 171.31	 -7.109	 171.35	-11.606	 133.89	
	 24.500	-11.080	 127.69	 -7.050	 168.54	 -7.045	 168.59	-12.105	 131.86	
	 24.600	-11.182	 127.55	 -6.986	 165.89	 -6.974	 165.99	-12.629	 129.98	
	 24.700	-11.312	 127.46	 -6.935	 163.07	 -6.914	 163.12	-13.153	 127.67	
	 24.800	-11.429	 127.43	 -6.897	 160.38	 -6.868	 160.40	-13.796	 125.77	
	 24.900	-11.536	 127.67	 -6.842	 157.66	 -6.817	 157.59	-14.459	 123.86	
	 25.000	-11.600	 127.79	 -6.789	 154.94	 -6.783	 154.82	-15.173	 121.88	
	 25.100	-11.694	 127.67	 -6.766	 152.09	 -6.751	 152.11	-15.942	 119.97	
	 25.200	-11.768	 127.56	 -6.725	 149.53	 -6.726	 149.31	-16.848	 117.74	
	 25.300	-11.842	 127.42	 -6.667	 146.61	 -6.688	 146.77	-17.853	 115.91	
	 25.400	-11.895	 127.79	 -6.643	 144.15	 -6.651	 144.10	-19.027	 113.80	
	 25.500	-11.911	 127.72	 -6.589	 141.37	 -6.607	 141.41	-20.393	 112.35	
	 25.600	-11.926	 127.74	 -6.552	 138.66	 -6.562	 138.69	-22.033	 111.49	
	 25.700	-11.989	 127.73	 -6.517	 135.79	 -6.532	 135.97	-23.847	 111.61	
	 25.800	-11.965	 127.63	 -6.505	 133.08	 -6.500	 133.27	-26.221	 112.39	
	 25.900	-11.967	 127.25	 -6.449	 130.38	 -6.469	 130.45	-29.426	 116.18	
	 26.000	-11.993	 126.90	 -6.427	 127.63	 -6.429	 127.60	-33.953	 130.64	
	 26.100	-11.967	 126.80	 -6.390	 124.86	 -6.410	 124.73	-38.503	 175.45	
	 26.200	-11.972	 126.62	 -6.390	 122.12	 -6.416	 122.03	-35.724	-128.97	
	 26.300	-11.915	 125.63	 -6.360	 119.30	 -6.379	 119.34	-30.618	-112.65	
	 26.400	-11.878	 124.87	 -6.360	 116.41	 -6.362	 116.46	-27.319	-107.97	
	 26.500	-11.893	 124.21	 -6.350	 113.77	 -6.355	 113.77	-25.032	-107.74	
	 26.600	-11.877	 123.40	 -6.368	 111.06	 -6.379	 111.08	-23.449	-107.01	
	 26.700	-11.842	 122.18	 -6.389	 108.41	 -6.382	 108.40	-21.984	-106.30	
	 26.800	-11.875	 121.52	 -6.402	 105.75	 -6.366	 105.84	-20.781	-106.35	
	 26.900	-11.925	 120.14	 -6.384	 103.24	 -6.347	 103.17	-19.571	-107.08	
	 27.000	-11.923	 119.40	 -6.386	 100.47	 -6.369	 100.61	-18.728	-108.76	
	 27.100	-11.910	 118.20	 -6.378	 97.962	 -6.384	 97.870	-17.936	-110.19	
	 27.200	-11.956	 117.02	 -6.396	 95.409	 -6.381	 95.311	-17.145	-111.50	
	 27.300	-11.936	 115.44	 -6.386	 92.835	 -6.400	 92.733	-16.527	-112.87	
	 27.400	-11.980	 114.29	 -6.417	 90.272	 -6.423	 90.381	-15.964	-114.59	
	 27.500	-12.010	 112.68	 -6.384	 87.865	 -6.430	 87.927	-15.477	-115.63	
	 27.600	-12.081	 111.38	 -6.403	 85.166	 -6.406	 85.321	-14.938	-116.95	
	 27.700	-12.088	 109.83	 -6.394	 82.627	 -6.417	 82.933	-14.499	-118.15	
	 27.800	-12.157	 108.10	 -6.420	 80.167	 -6.416	 80.287	-14.064	-119.79	
	 27.900	-12.214	 105.93	 -6.423	 77.758	 -6.435	 77.734	-13.766	-121.14	
	 28.000	-12.264	 103.97	 -6.440	 75.064	 -6.436	 75.309	-13.428	-122.47	
	 28.100	-12.393	 101.86	 -6.443	 72.789	 -6.449	 72.723	-13.118	-123.45	
	 28.200	-12.535	 99.846	 -6.477	 70.069	 -6.461	 70.253	-12.811	-124.94	
	 28.300	-12.644	 97.604	 -6.486	 67.768	 -6.463	 67.736	-12.528	-126.23	
	 28.400	-12.793	 95.533	 -6.498	 65.162	 -6.513	 65.394	-12.324	-127.59	
	 28.500	-12.970	 93.651	 -6.503	 62.927	 -6.489	 62.887	-12.073	-128.82	
	 28.600	-13.141	 91.818	 -6.523	 60.434	 -6.532	 60.386	-11.884	-130.35	
	 28.700	-13.232	 89.213	 -6.502	 58.061	 -6.546	 57.756	-11.691	-131.89	
	 28.800	-13.350	 87.167	 -6.545	 55.417	 -6.538	 55.501	-11.493	-133.23	
	 28.900	-13.471	 84.545	 -6.531	 53.219	 -6.555	 53.213	-11.358	-134.32	
	 29.000	-13.671	 82.058	 -6.567	 50.841	 -6.561	 50.873	-11.227	-135.50	
	 29.100	-13.832	 79.487	 -6.549	 48.586	 -6.563	 48.647	-11.100	-136.42	
	 29.200	-13.926	 76.724	 -6.577	 46.074	 -6.555	 46.294	-10.934	-137.55	
	 29.300	-14.154	 74.314	 -6.588	 44.004	 -6.580	 43.944	-10.843	-138.47	
	 29.400	-14.359	 71.395	 -6.600	 41.625	 -6.580	 41.564	-10.687	-139.39	
	 29.500	-14.544	 67.971	 -6.595	 39.367	 -6.578	 39.366	-10.533	-140.55	
	 29.600	-14.795	 64.723	 -6.620	 37.061	 -6.592	 37.000	-10.406	-141.89	
	 29.700	-15.023	 62.043	 -6.616	 34.874	 -6.607	 34.615	-10.323	-143.22	
	 29.800	-15.208	 58.111	 -6.613	 32.489	 -6.605	 32.358	-10.242	-144.36	
	 29.900	-15.475	 55.359	 -6.626	 30.299	 -6.614	 30.087	-10.175	-145.55	
	 30.000	-15.714	 52.006	 -6.654	 27.919	 -6.630	 27.840	-10.088	-146.85	
	 30.100	-15.963	 48.941	 -6.636	 25.841	 -6.637	 25.638	-10.055	-147.90	
	 30.200	-16.103	 45.115	 -6.644	 23.392	 -6.649	 23.514	-10.000	-149.08	
	 30.300	-16.280	 41.139	 -6.611	 21.093	 -6.651	 21.116	 -9.986	-150.02	
	 30.400	-16.460	 37.206	 -6.620	 18.881	 -6.654	 18.962	 -9.936	-151.16	
	 30.500	-16.573	 33.591	 -6.662	 16.701	 -6.640	 16.926	 -9.900	-152.51	
	 30.600	-16.869	 28.866	 -6.649	 14.453	 -6.627	 14.582	 -9.936	-153.55	
	 30.700	-16.990	 25.016	 -6.627	 12.162	 -6.604	 12.306	 -9.935	-154.44	
	 30.800	-17.164	 20.729	 -6.603	  9.870	 -6.605	  9.976	 -9.832	-155.44	
	 30.900	-17.246	 16.990	 -6.604	  7.840	 -6.602	  7.825	 -9.869	-156.42	
	 31.000	-17.356	 12.077	 -6.600	  5.492	 -6.595	  5.480	 -9.860	-157.37	
	 31.100	-17.370	  7.793	 -6.608	  3.298	 -6.584	  3.159	 -9.859	-158.38	
	 31.200	-17.424	  2.786	 -6.592	  1.117	 -6.610	  0.934	 -9.829	-159.41	
	 31.300	-17.427	 -1.398	 -6.609	 -1.210	 -6.596	 -1.239	 -9.842	-160.54	
	 31.400	-17.560	 -6.209	 -6.583	 -3.471	 -6.600	 -3.360	 -9.863	-161.63	
	 31.500	-17.514	-11.013	 -6.577	 -5.517	 -6.604	 -5.671	 -9.917	-162.82	
	 31.600	-17.577	-15.100	 -6.558	 -7.807	 -6.588	 -7.810	 -9.962	-163.37	
	 31.700	-17.474	-19.521	 -6.572	-10.019	 -6.583	-10.137	-10.002	-164.52	
	 31.800	-17.523	-23.684	 -6.571	-12.243	 -6.583	-12.186	-10.023	-165.49	
	 31.900	-17.463	-27.255	 -6.562	-14.561	 -6.574	-14.425	-10.074	-166.68	
	 32.000	-17.476	-32.262	 -6.565	-16.917	 -6.553	-16.663	-10.126	-167.48	
	 32.100	-17.292	-36.554	 -6.546	-19.044	 -6.553	-18.921	-10.244	-168.67	
	 32.200	-17.229	-40.259	 -6.539	-21.263	 -6.517	-21.117	-10.322	-169.27	
	 32.300	-17.176	-43.868	 -6.535	-23.414	 -6.521	-23.353	-10.391	-170.56	
	 32.400	-17.169	-47.462	 -6.539	-25.664	 -6.515	-25.609	-10.489	-171.41	
	 32.500	-17.102	-50.818	 -6.511	-27.905	 -6.505	-27.963	-10.575	-172.40	
	 32.600	-16.891	-53.822	 -6.494	-30.148	 -6.491	-30.232	-10.703	-173.19	
	 32.700	-16.798	-57.468	 -6.483	-32.275	 -6.490	-32.520	-10.828	-174.12	
	 32.800	-16.764	-61.580	 -6.481	-34.803	 -6.516	-34.751	-10.933	-174.92	
	 32.900	-16.781	-64.279	 -6.479	-36.892	 -6.514	-37.060	-11.061	-176.01	
	 33.000	-16.776	-67.332	 -6.472	-39.317	 -6.493	-39.231	-11.220	-176.45	
	 33.100	-16.687	-69.422	 -6.466	-41.539	 -6.491	-41.492	-11.346	-177.29	
	 33.200	-16.568	-72.355	 -6.479	-43.841	 -6.484	-43.769	-11.505	-177.88	
	 33.300	-16.546	-74.593	 -6.445	-46.026	 -6.480	-45.982	-11.682	-179.02	
	 33.400	-16.509	-77.332	 -6.453	-48.354	 -6.454	-48.255	-11.875	-179.26	
	 33.500	-16.497	-79.693	 -6.469	-50.709	 -6.452	-50.495	-12.107	-179.72	
	 33.600	-16.363	-82.496	 -6.467	-53.025	 -6.436	-52.913	-12.220	 179.72	
	 33.700	-16.475	-84.723	 -6.440	-55.352	 -6.441	-55.230	-12.456	 179.34	
	 33.800	-16.570	-87.509	 -6.467	-57.651	 -6.452	-57.777	-12.737	 178.97	
	 33.900	-16.541	-89.298	 -6.480	-59.913	 -6.458	-59.946	-12.960	 178.78	
	 34.000	-16.517	-91.478	 -6.479	-62.336	 -6.486	-62.378	-13.171	 178.85	
	 34.100	-16.643	-92.553	 -6.511	-64.558	 -6.500	-64.545	-13.401	 178.67	
	 34.200	-16.606	-94.692	 -6.507	-66.830	 -6.513	-66.844	-13.644	 179.10	
	 34.300	-16.659	-96.092	 -6.498	-69.116	 -6.513	-69.113	-13.900	 179.34	
	 34.400	-16.669	-97.452	 -6.499	-71.714	 -6.517	-71.457	-14.156	 179.76	
	 34.500	-16.735	-99.361	 -6.516	-73.917	 -6.518	-73.718	-14.432	-179.57	
	 34.600	-16.805	-100.57	 -6.520	-76.215	 -6.537	-76.078	-14.705	-178.91	
	 34.700	-16.886	-101.58	 -6.519	-78.692	 -6.524	-78.527	-14.977	-177.29	
	 34.800	-16.884	-103.01	 -6.568	-80.899	 -6.537	-80.938	-15.218	-175.55	
	 34.900	-16.926	-104.90	 -6.563	-83.327	 -6.543	-83.318	-15.384	-173.64	
	 35.000	-16.977	-106.43	 -6.568	-85.934	 -6.572	-85.836	-15.542	-171.90	
	 35.100	-17.126	-108.02	 -6.603	-88.112	 -6.616	-88.266	-15.658	-169.74	
	 35.200	-17.125	-108.19	 -6.632	-90.638	 -6.640	-90.661	-15.713	-167.75	
	 35.300	-17.272	-109.74	 -6.678	-92.959	 -6.680	-92.990	-15.763	-165.24	
	 35.400	-17.177	-110.66	 -6.706	-95.400	 -6.724	-95.538	-15.718	-163.43	
	 35.500	-17.385	-112.23	 -6.761	-97.983	 -6.767	-97.847	-15.637	-161.19	
	 35.600	-17.460	-112.26	 -6.814	-100.29	 -6.805	-100.29	-15.476	-158.93	
	 35.700	-17.543	-112.75	 -6.859	-102.59	 -6.854	-102.56	-15.321	-157.20	
	 35.800	-17.502	-113.31	 -6.921	-105.11	 -6.915	-104.98	-15.104	-155.72	
	 35.900	-17.531	-114.54	 -7.001	-107.29	 -7.004	-107.47	-14.846	-153.97	
	 36.000	-17.549	-115.55	 -7.054	-109.70	 -7.049	-109.62	-14.672	-152.97	
	 36.100	-17.688	-115.57	 -7.106	-112.11	 -7.120	-111.89	-14.390	-151.62	
	 36.200	-17.642	-116.49	 -7.141	-114.27	 -7.200	-114.19	-14.072	-150.66	
	 36.300	-17.531	-117.09	 -7.277	-116.57	 -7.261	-116.47	-13.725	-150.37	
	 36.400	-17.376	-118.21	 -7.306	-118.78	 -7.319	-118.64	-13.445	-150.02	
	 36.500	-17.315	-119.24	 -7.385	-121.04	 -7.386	-120.91	-13.128	-149.49	
	 36.600	-17.322	-119.56	 -7.469	-123.44	 -7.453	-123.01	-12.794	-149.22	
	 36.700	-17.340	-121.87	 -7.566	-125.31	 -7.527	-125.30	-12.404	-149.48	
	 36.800	-17.221	-122.83	 -7.664	-127.46	 -7.647	-127.69	-12.091	-149.93	
	 36.900	-17.206	-123.90	 -7.734	-129.49	 -7.718	-129.64	-11.738	-150.73	
	 37.000	-17.079	-125.72	 -7.817	-131.62	 -7.814	-131.69	-11.483	-151.80	
	 37.100	-17.071	-126.92	 -7.936	-133.45	 -7.940	-133.71	-11.198	-152.82	
	 37.200	-16.977	-128.30	 -8.021	-135.51	 -8.014	-135.52	-10.949	-154.16	
	 37.300	-16.980	-131.41	 -8.102	-137.32	 -8.103	-137.33	-10.704	-155.24	
	 37.400	-16.863	-132.79	 -8.181	-139.22	 -8.184	-139.04	-10.503	-156.45	
	 37.500	-16.837	-135.25	 -8.264	-140.69	 -8.266	-140.81	-10.279	-157.82	
	 37.600	-16.809	-137.94	 -8.346	-142.73	 -8.327	-142.31	-10.062	-159.22	
	 37.700	-16.788	-140.98	 -8.417	-144.35	 -8.390	-144.06	 -9.885	-160.86	
	 37.800	-16.883	-143.89	 -8.478	-145.84	 -8.440	-145.82	 -9.737	-162.67	
	 37.900	-16.796	-146.56	 -8.519	-147.34	 -8.475	-147.15	 -9.607	-164.11	
	 38.000	-16.815	-149.87	 -8.548	-149.04	 -8.509	-148.97	 -9.454	-165.64	
	 38.100	-16.929	-153.21	 -8.546	-150.45	 -8.557	-150.67	 -9.271	-167.63	
	 38.200	-17.028	-156.19	 -8.584	-152.30	 -8.562	-152.22	 -9.218	-169.48	
	 38.300	-17.344	-159.96	 -8.582	-153.64	 -8.543	-153.71	 -9.126	-171.10	
	 38.400	-17.457	-162.26	 -8.558	-155.23	 -8.539	-155.30	 -9.057	-172.85	
	 38.500	-17.489	-166.86	 -8.541	-157.08	 -8.571	-156.88	 -8.972	-174.63	
	 38.600	-17.579	-169.99	 -8.498	-158.41	 -8.520	-158.49	 -9.000	-176.64	
	 38.700	-17.740	-175.14	 -8.433	-160.03	 -8.462	-160.16	 -8.987	-178.13	
	 38.800	-18.104	-179.26	 -8.393	-162.04	 -8.427	-161.81	 -8.986	-179.36	
	 38.900	-18.267	 175.77	 -8.349	-163.54	 -8.369	-163.70	 -8.946	 179.15	
	 39.000	-18.727	 172.52	 -8.233	-165.73	 -8.252	-165.73	 -8.989	 177.24	
	 39.100	-18.956	 168.39	 -8.203	-168.16	 -8.162	-167.77	 -9.012	 175.89	
	 39.200	-19.377	 162.43	 -8.122	-169.89	 -8.108	-169.85	 -9.091	 174.77	
	 39.300	-19.941	 157.29	 -8.071	-172.14	 -8.026	-172.12	 -9.117	 173.82	
	 39.400	-20.543	 152.64	 -7.987	-174.25	 -7.952	-174.58	 -9.161	 172.55	
	 39.500	-21.036	 146.37	 -7.887	-176.94	 -7.882	-176.99	 -9.212	 171.50	
	 39.600	-21.701	 144.58	 -7.853	-179.35	 -7.817	-179.16	 -9.235	 170.77	
	 39.700	-22.259	 140.08	 -7.820	 178.38	 -7.813	 178.47	 -9.286	 170.17	
	 39.800	-23.067	 132.49	 -7.735	 175.95	 -7.801	 175.74	 -9.233	 169.30	
	 39.900	-23.940	 127.50	 -7.723	 173.44	 -7.715	 173.18	 -9.307	 168.74	
	 40.000	-25.238	 123.48	 -7.659	 170.95	 -7.636	 170.85	 -9.299	 168.91	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state023_001.txt

