! Date: Wednesday, June 30, 2004  10:26 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state024_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.005000 mA, Vctl = -5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -7.365	 153.95	 -9.900	-50.512	 -9.891	-50.511	 -5.885	-76.359	
	 20.100	 -7.399	 152.01	 -9.870	-53.272	 -9.892	-53.623	 -5.938	-77.802	
	 20.200	 -7.454	 149.84	 -9.839	-56.549	 -9.859	-56.648	 -5.946	-79.347	
	 20.300	 -7.529	 147.61	 -9.825	-59.595	 -9.835	-59.648	 -5.972	-80.640	
	 20.400	 -7.590	 145.21	 -9.778	-62.878	 -9.808	-62.885	 -5.982	-82.390	
	 20.500	 -7.665	 143.10	 -9.790	-66.000	 -9.805	-65.900	 -6.030	-83.918	
	 20.600	 -7.766	 140.63	 -9.770	-69.217	 -9.795	-68.981	 -6.051	-85.509	
	 20.700	 -7.860	 138.49	 -9.783	-71.921	 -9.748	-71.895	 -6.130	-87.026	
	 20.800	 -7.988	 136.33	 -9.794	-74.870	 -9.759	-74.780	 -6.142	-88.421	
	 20.900	 -8.119	 134.12	 -9.767	-77.630	 -9.729	-77.603	 -6.226	-89.813	
	 21.000	 -8.257	 131.79	 -9.742	-80.396	 -9.703	-80.334	 -6.257	-91.183	
	 21.100	 -8.415	 129.87	 -9.713	-83.039	 -9.676	-83.231	 -6.366	-92.601	
	 21.200	 -8.544	 127.52	 -9.671	-85.925	 -9.665	-86.037	 -6.388	-93.835	
	 21.300	 -8.715	 125.23	 -9.655	-88.642	 -9.635	-88.720	 -6.446	-95.003	
	 21.400	 -8.876	 123.13	 -9.596	-91.394	 -9.608	-91.562	 -6.486	-96.166	
	 21.500	 -9.057	 120.94	 -9.586	-94.039	 -9.583	-94.215	 -6.572	-97.671	
	 21.600	 -9.230	 118.60	 -9.509	-96.735	 -9.550	-96.762	 -6.602	-98.549	
	 21.700	 -9.410	 116.37	 -9.488	-99.405	 -9.506	-99.447	 -6.687	-99.817	
	 21.800	 -9.597	 114.00	 -9.421	-102.03	 -9.471	-101.98	 -6.716	-100.78	
	 21.900	 -9.830	 111.79	 -9.387	-104.67	 -9.401	-104.55	 -6.784	-101.95	
	 22.000	-10.074	 109.31	 -9.336	-107.31	 -9.340	-107.09	 -6.793	-102.96	
	 22.100	-10.326	 107.20	 -9.263	-109.86	 -9.255	-109.78	 -6.859	-104.26	
	 22.200	-10.588	 104.86	 -9.200	-112.59	 -9.203	-112.38	 -6.913	-105.11	
	 22.300	-10.913	 102.54	 -9.162	-115.15	 -9.120	-115.13	 -6.957	-106.26	
	 22.400	-11.235	 99.826	 -9.074	-117.93	 -9.059	-117.91	 -6.994	-107.24	
	 22.500	-11.547	 97.965	 -9.027	-120.63	 -8.991	-120.74	 -7.055	-108.48	
	 22.600	-11.902	 95.521	 -8.944	-123.38	 -8.929	-123.47	 -7.105	-109.38	
	 22.700	-12.306	 93.211	 -8.920	-126.13	 -8.908	-126.29	 -7.166	-110.62	
	 22.800	-12.614	 90.665	 -8.873	-128.81	 -8.887	-129.07	 -7.243	-111.49	
	 22.900	-13.068	 88.537	 -8.831	-131.56	 -8.828	-131.79	 -7.314	-112.56	
	 23.000	-13.506	 86.123	 -8.756	-134.28	 -8.787	-134.41	 -7.341	-113.22	
	 23.100	-13.935	 84.042	 -8.754	-137.08	 -8.768	-136.97	 -7.435	-114.22	
	 23.200	-14.419	 81.309	 -8.687	-139.69	 -8.712	-139.57	 -7.508	-114.90	
	 23.300	-14.972	 79.095	 -8.649	-142.26	 -8.658	-142.10	 -7.550	-115.88	
	 23.400	-15.476	 76.304	 -8.601	-144.92	 -8.616	-144.72	 -7.618	-116.39	
	 23.500	-16.096	 73.652	 -8.565	-147.54	 -8.549	-147.36	 -7.644	-117.32	
	 23.600	-16.692	 70.647	 -8.541	-149.99	 -8.506	-149.97	 -7.718	-117.47	
	 23.700	-17.486	 67.593	 -8.466	-152.77	 -8.464	-152.71	 -7.700	-118.31	
	 23.800	-18.247	 64.492	 -8.412	-155.42	 -8.401	-155.39	 -7.721	-119.09	
	 23.900	-19.100	 61.294	 -8.371	-158.13	 -8.372	-158.14	 -7.734	-119.96	
	 24.000	-20.111	 57.588	 -8.345	-160.68	 -8.329	-160.91	 -7.782	-120.69	
	 24.100	-21.194	 54.187	 -8.331	-163.40	 -8.305	-163.57	 -7.777	-121.58	
	 24.200	-22.292	 49.694	 -8.270	-166.04	 -8.267	-166.17	 -7.814	-122.31	
	 24.300	-23.672	 44.830	 -8.235	-168.62	 -8.249	-168.70	 -7.849	-123.41	
	 24.400	-25.271	 38.500	 -8.198	-171.15	 -8.209	-171.26	 -7.927	-123.88	
	 24.500	-27.024	 30.870	 -8.168	-173.87	 -8.175	-173.83	 -7.917	-124.49	
	 24.600	-29.221	 18.865	 -8.137	-176.31	 -8.141	-176.40	 -7.941	-125.03	
	 24.700	-31.822	 -1.566	 -8.084	-178.96	 -8.107	-178.91	 -7.946	-125.86	
	 24.800	-32.970	-26.835	 -8.067	 178.51	 -8.069	 178.59	 -7.982	-126.51	
	 24.900	-32.605	-62.633	 -8.037	 175.84	 -8.023	 176.12	 -7.947	-127.24	
	 25.000	-30.529	-85.373	 -8.008	 173.40	 -7.981	 173.57	 -7.985	-128.12	
	 25.100	-28.657	-99.679	 -7.983	 170.96	 -7.955	 171.04	 -7.976	-129.05	
	 25.200	-26.637	-108.52	 -7.939	 168.41	 -7.912	 168.44	 -8.048	-129.86	
	 25.300	-24.901	-115.35	 -7.893	 166.06	 -7.873	 166.12	 -8.066	-130.57	
	 25.400	-23.427	-121.19	 -7.851	 163.60	 -7.812	 163.57	 -8.110	-131.17	
	 25.500	-22.167	-125.93	 -7.786	 161.02	 -7.772	 160.99	 -8.086	-131.93	
	 25.600	-21.053	-130.42	 -7.728	 158.43	 -7.732	 158.30	 -8.099	-132.79	
	 25.700	-20.211	-133.95	 -7.704	 156.04	 -7.697	 155.92	 -8.118	-133.78	
	 25.800	-19.396	-137.95	 -7.649	 153.47	 -7.663	 153.44	 -8.195	-134.86	
	 25.900	-18.642	-141.15	 -7.583	 150.91	 -7.612	 150.93	 -8.231	-135.59	
	 26.000	-18.012	-144.26	 -7.535	 148.32	 -7.546	 148.39	 -8.324	-136.59	
	 26.100	-17.397	-147.81	 -7.470	 145.73	 -7.493	 145.75	 -8.389	-137.45	
	 26.200	-16.828	-149.94	 -7.450	 142.95	 -7.450	 143.19	 -8.522	-138.07	
	 26.300	-16.430	-153.42	 -7.354	 140.59	 -7.381	 140.69	 -8.564	-138.66	
	 26.400	-15.873	-156.04	 -7.319	 137.83	 -7.323	 137.88	 -8.610	-139.17	
	 26.500	-15.495	-158.73	 -7.289	 135.44	 -7.270	 135.31	 -8.683	-139.74	
	 26.600	-15.133	-161.73	 -7.253	 132.50	 -7.236	 132.65	 -8.819	-140.63	
	 26.700	-14.899	-165.16	 -7.197	 129.99	 -7.192	 130.04	 -8.920	-140.77	
	 26.800	-14.655	-167.19	 -7.181	 127.49	 -7.141	 127.32	 -9.027	-141.40	
	 26.900	-14.399	-169.96	 -7.108	 124.87	 -7.099	 124.70	 -9.062	-141.43	
	 27.000	-14.215	-172.32	 -7.089	 122.08	 -7.074	 121.96	 -9.189	-142.30	
	 27.100	-14.028	-174.86	 -7.033	 119.44	 -7.041	 119.26	 -9.265	-142.41	
	 27.200	-13.811	-177.14	 -6.996	 116.62	 -6.987	 116.57	 -9.344	-142.84	
	 27.300	-13.728	-179.85	 -6.968	 114.16	 -6.975	 114.14	 -9.450	-142.86	
	 27.400	-13.545	 177.69	 -6.932	 111.25	 -6.955	 111.51	 -9.536	-143.19	
	 27.500	-13.427	 174.76	 -6.884	 108.78	 -6.924	 109.03	 -9.654	-142.84	
	 27.600	-13.382	 172.78	 -6.827	 106.31	 -6.860	 106.32	 -9.734	-142.86	
	 27.700	-13.376	 170.06	 -6.801	 103.56	 -6.827	 103.66	 -9.776	-142.59	
	 27.800	-13.292	 167.17	 -6.792	 100.63	 -6.801	 100.88	 -9.851	-142.85	
	 27.900	-13.316	 164.14	 -6.760	 98.063	 -6.784	 98.230	 -9.918	-142.57	
	 28.000	-13.360	 161.99	 -6.762	 95.310	 -6.737	 95.533	 -9.963	-142.31	
	 28.100	-13.452	 159.11	 -6.734	 92.763	 -6.724	 92.686	-10.023	-141.93	
	 28.200	-13.599	 156.65	 -6.723	 89.936	 -6.729	 90.091	-10.041	-141.90	
	 28.300	-13.722	 154.33	 -6.723	 87.491	 -6.701	 87.314	-10.082	-141.31	
	 28.400	-13.837	 151.71	 -6.706	 84.775	 -6.717	 84.713	-10.103	-141.28	
	 28.500	-13.980	 149.55	 -6.709	 82.238	 -6.700	 82.000	-10.146	-140.82	
	 28.600	-14.169	 147.12	 -6.693	 79.396	 -6.698	 79.302	-10.117	-140.76	
	 28.700	-14.305	 144.78	 -6.655	 76.811	 -6.680	 76.602	-10.099	-140.23	
	 28.800	-14.527	 142.49	 -6.673	 74.148	 -6.667	 74.095	-10.097	-140.38	
	 28.900	-14.774	 139.80	 -6.646	 71.586	 -6.659	 71.659	-10.087	-140.13	
	 29.000	-14.997	 138.03	 -6.631	 68.988	 -6.656	 69.082	-10.081	-139.74	
	 29.100	-15.298	 135.77	 -6.638	 66.423	 -6.645	 66.585	-10.069	-139.56	
	 29.200	-15.414	 132.86	 -6.646	 63.729	 -6.645	 63.948	 -9.996	-139.42	
	 29.300	-15.743	 130.47	 -6.651	 61.572	 -6.644	 61.519	-10.023	-139.05	
	 29.400	-16.151	 127.48	 -6.632	 58.832	 -6.636	 58.942	 -9.947	-138.76	
	 29.500	-16.540	 124.84	 -6.633	 56.475	 -6.637	 56.421	 -9.864	-138.33	
	 29.600	-16.929	 122.45	 -6.618	 53.770	 -6.620	 53.809	 -9.782	-138.70	
	 29.700	-17.454	 119.38	 -6.627	 51.463	 -6.633	 51.316	 -9.733	-138.74	
	 29.800	-17.855	 116.83	 -6.622	 48.921	 -6.606	 48.724	 -9.675	-138.73	
	 29.900	-18.464	 114.23	 -6.627	 46.443	 -6.613	 46.335	 -9.622	-138.89	
	 30.000	-18.972	 111.93	 -6.621	 43.954	 -6.623	 43.898	 -9.555	-139.19	
	 30.100	-19.546	 109.63	 -6.640	 41.584	 -6.639	 41.456	 -9.539	-139.37	
	 30.200	-20.303	 105.83	 -6.632	 39.120	 -6.654	 39.095	 -9.482	-139.49	
	 30.300	-20.862	 102.94	 -6.632	 36.662	 -6.625	 36.590	 -9.464	-139.62	
	 30.400	-21.844	 99.929	 -6.617	 33.999	 -6.650	 34.255	 -9.366	-139.80	
	 30.500	-22.592	 96.661	 -6.637	 31.681	 -6.650	 31.816	 -9.325	-140.43	
	 30.600	-23.602	 91.836	 -6.633	 29.377	 -6.635	 29.354	 -9.300	-140.58	
	 30.700	-24.638	 88.942	 -6.639	 26.811	 -6.613	 27.029	 -9.278	-140.52	
	 30.800	-25.579	 83.908	 -6.612	 24.317	 -6.608	 24.479	 -9.175	-141.07	
	 30.900	-26.962	 77.127	 -6.615	 22.094	 -6.608	 22.074	 -9.156	-141.30	
	 31.000	-28.292	 68.894	 -6.605	 19.581	 -6.578	 19.617	 -9.088	-141.49	
	 31.100	-29.720	 57.838	 -6.604	 17.181	 -6.603	 17.132	 -9.045	-141.90	
	 31.200	-31.495	 42.571	 -6.625	 14.736	 -6.612	 14.688	 -8.977	-142.26	
	 31.300	-32.360	 26.181	 -6.623	 12.223	 -6.616	 12.229	 -8.944	-142.91	
	 31.400	-32.962	  3.065	 -6.611	 10.062	 -6.630	  9.881	 -8.919	-143.46	
	 31.500	-32.700	-19.869	 -6.635	  7.590	 -6.623	  7.592	 -8.909	-143.96	
	 31.600	-31.367	-36.192	 -6.592	  5.242	 -6.638	  5.234	 -8.903	-144.39	
	 31.700	-29.894	-51.987	 -6.609	  3.018	 -6.638	  2.842	 -8.889	-144.87	
	 31.800	-28.686	-60.957	 -6.634	  0.559	 -6.644	  0.523	 -8.854	-145.26	
	 31.900	-27.235	-68.476	 -6.642	 -1.765	 -6.640	 -1.679	 -8.875	-146.00	
	 32.000	-26.090	-73.572	 -6.645	 -4.347	 -6.635	 -4.184	 -8.847	-146.29	
	 32.100	-25.144	-79.821	 -6.641	 -6.461	 -6.618	 -6.442	 -8.860	-146.96	
	 32.200	-24.127	-83.994	 -6.639	 -8.932	 -6.628	 -8.755	 -8.873	-147.20	
	 32.300	-23.434	-88.215	 -6.658	-11.248	 -6.618	-11.033	 -8.871	-147.92	
	 32.400	-22.826	-92.373	 -6.645	-13.653	 -6.619	-13.477	 -8.895	-148.22	
	 32.500	-22.329	-94.874	 -6.640	-15.999	 -6.619	-15.880	 -8.903	-148.99	
	 32.600	-21.660	-97.411	 -6.642	-18.132	 -6.625	-18.237	 -8.922	-149.43	
	 32.700	-21.121	-100.40	 -6.640	-20.490	 -6.620	-20.656	 -8.925	-149.96	
	 32.800	-20.683	-103.40	 -6.640	-22.908	 -6.654	-23.018	 -8.959	-150.27	
	 32.900	-20.289	-106.21	 -6.624	-25.228	 -6.656	-25.448	 -8.974	-151.08	
	 33.000	-20.076	-109.53	 -6.655	-27.666	 -6.661	-27.859	 -9.035	-151.39	
	 33.100	-19.708	-111.14	 -6.651	-30.113	 -6.690	-30.029	 -9.065	-152.03	
	 33.200	-19.471	-114.42	 -6.668	-32.392	 -6.690	-32.279	 -9.134	-152.43	
	 33.300	-19.165	-116.45	 -6.649	-34.616	 -6.659	-34.705	 -9.158	-153.11	
	 33.400	-18.986	-119.45	 -6.653	-37.003	 -6.678	-36.891	 -9.251	-153.32	
	 33.500	-18.844	-121.78	 -6.671	-39.268	 -6.682	-39.244	 -9.315	-153.57	
	 33.600	-18.619	-124.04	 -6.689	-41.735	 -6.673	-41.717	 -9.353	-153.87	
	 33.700	-18.613	-126.41	 -6.688	-44.220	 -6.668	-44.067	 -9.363	-154.60	
	 33.800	-18.645	-129.04	 -6.711	-46.505	 -6.667	-46.541	 -9.503	-154.67	
	 33.900	-18.545	-130.90	 -6.716	-48.956	 -6.689	-48.977	 -9.565	-155.08	
	 34.000	-18.541	-133.28	 -6.739	-51.280	 -6.721	-51.326	 -9.630	-155.12	
	 34.100	-18.612	-135.33	 -6.753	-53.715	 -6.741	-53.650	 -9.661	-155.50	
	 34.200	-18.712	-137.61	 -6.775	-55.847	 -6.771	-55.963	 -9.756	-155.62	
	 34.300	-18.718	-138.57	 -6.779	-58.276	 -6.795	-58.367	 -9.837	-155.77	
	 34.400	-18.784	-140.75	 -6.776	-60.791	 -6.826	-60.748	 -9.922	-155.95	
	 34.500	-18.851	-141.98	 -6.800	-63.058	 -6.821	-63.055	 -9.993	-155.85	
	 34.600	-19.070	-144.54	 -6.830	-65.463	 -6.843	-65.282	-10.092	-155.92	
	 34.700	-19.156	-145.55	 -6.838	-67.951	 -6.851	-67.718	-10.181	-155.57	
	 34.800	-19.350	-147.07	 -6.871	-70.219	 -6.865	-70.262	-10.243	-155.27	
	 34.900	-19.453	-149.12	 -6.892	-72.659	 -6.883	-72.661	-10.245	-154.84	
	 35.000	-19.515	-150.68	 -6.923	-75.269	 -6.915	-75.035	-10.306	-154.65	
	 35.100	-19.890	-152.35	 -6.947	-77.782	 -6.972	-77.663	-10.296	-154.25	
	 35.200	-20.138	-153.27	 -6.987	-80.121	 -6.999	-80.089	-10.337	-153.90	
	 35.300	-20.379	-154.42	 -7.050	-82.636	 -7.048	-82.465	-10.342	-153.48	
	 35.400	-20.473	-155.23	 -7.118	-84.948	 -7.090	-84.938	-10.331	-153.14	
	 35.500	-20.937	-156.19	 -7.172	-87.345	 -7.150	-87.278	-10.301	-152.89	
	 35.600	-21.336	-155.90	 -7.227	-89.665	 -7.189	-89.782	-10.279	-152.63	
	 35.700	-21.607	-155.72	 -7.300	-92.070	 -7.270	-92.132	-10.214	-152.36	
	 35.800	-21.977	-155.08	 -7.342	-94.389	 -7.359	-94.435	-10.187	-152.14	
	 35.900	-22.228	-156.26	 -7.435	-96.794	 -7.436	-96.886	-10.139	-152.15	
	 36.000	-22.192	-155.43	 -7.495	-99.078	 -7.514	-99.042	-10.135	-151.92	
	 36.100	-22.607	-153.99	 -7.579	-101.26	 -7.605	-101.26	-10.033	-151.57	
	 36.200	-22.752	-152.27	 -7.658	-103.62	 -7.677	-103.49	 -9.955	-151.43	
	 36.300	-22.888	-152.15	 -7.726	-105.85	 -7.742	-105.66	 -9.829	-151.42	
	 36.400	-22.894	-149.55	 -7.791	-107.94	 -7.821	-107.93	 -9.743	-151.49	
	 36.500	-22.802	-148.83	 -7.925	-110.17	 -7.894	-110.02	 -9.637	-151.37	
	 36.600	-22.635	-147.24	 -8.004	-112.46	 -7.980	-112.20	 -9.469	-151.19	
	 36.700	-22.588	-147.41	 -8.081	-114.24	 -8.073	-114.38	 -9.296	-151.62	
	 36.800	-22.508	-146.83	 -8.209	-116.45	 -8.177	-116.78	 -9.160	-152.02	
	 36.900	-22.155	-145.09	 -8.278	-118.46	 -8.260	-118.52	 -9.026	-152.69	
	 37.000	-22.013	-145.15	 -8.396	-120.35	 -8.385	-120.43	 -8.902	-153.32	
	 37.100	-21.806	-145.99	 -8.506	-122.24	 -8.503	-122.40	 -8.757	-154.09	
	 37.200	-21.377	-146.80	 -8.618	-124.05	 -8.619	-124.19	 -8.665	-155.02	
	 37.300	-21.310	-148.58	 -8.698	-125.47	 -8.709	-125.81	 -8.560	-155.72	
	 37.400	-20.917	-148.59	 -8.787	-127.17	 -8.780	-127.29	 -8.486	-156.60	
	 37.500	-20.637	-151.19	 -8.846	-128.94	 -8.863	-128.66	 -8.347	-157.28	
	 37.600	-20.324	-153.41	 -8.947	-130.62	 -8.922	-130.26	 -8.262	-158.75	
	 37.700	-20.131	-156.48	 -9.000	-132.05	 -8.986	-131.62	 -8.166	-159.75	
	 37.800	-19.952	-159.43	 -9.033	-133.48	 -9.040	-133.34	 -8.116	-161.19	
	 37.900	-19.737	-162.83	 -9.071	-134.86	 -9.030	-134.74	 -8.040	-162.16	
	 38.000	-19.603	-166.56	 -9.110	-136.19	 -9.068	-136.13	 -7.982	-163.33	
	 38.100	-19.458	-170.93	 -9.085	-137.73	 -9.081	-137.66	 -7.894	-164.70	
	 38.200	-19.261	-175.03	 -9.110	-139.00	 -9.086	-138.88	 -7.889	-166.31	
	 38.300	-19.339	-178.48	 -9.079	-140.14	 -9.076	-140.42	 -7.866	-167.66	
	 38.400	-19.374	 177.68	 -9.024	-141.66	 -9.060	-141.91	 -7.850	-168.96	
	 38.500	-19.086	 173.65	 -9.005	-143.19	 -9.036	-143.21	 -7.866	-170.64	
	 38.600	-19.205	 168.63	 -8.942	-144.80	 -8.980	-144.85	 -7.918	-172.10	
	 38.700	-18.984	 164.05	 -8.875	-146.56	 -8.912	-146.42	 -7.978	-173.33	
	 38.800	-18.925	 158.41	 -8.820	-148.13	 -8.814	-148.01	 -8.009	-174.43	
	 38.900	-18.997	 151.76	 -8.711	-149.78	 -8.736	-149.82	 -8.076	-175.81	
	 39.000	-19.134	 147.74	 -8.620	-151.65	 -8.606	-151.62	 -8.121	-177.42	
	 39.100	-19.345	 142.02	 -8.520	-153.77	 -8.469	-153.66	 -8.222	-178.46	
	 39.200	-19.324	 135.77	 -8.457	-155.65	 -8.379	-155.70	 -8.341	-179.30	
	 39.300	-19.487	 129.97	 -8.337	-157.79	 -8.322	-157.72	 -8.454	 179.86	
	 39.400	-19.754	 123.47	 -8.245	-159.98	 -8.202	-160.01	 -8.537	 178.55	
	 39.500	-20.101	 116.90	 -8.139	-162.16	 -8.089	-162.64	 -8.687	 177.99	
	 39.600	-20.390	 113.26	 -8.045	-164.69	 -8.008	-164.91	 -8.764	 177.52	
	 39.700	-20.674	 105.20	 -7.987	-167.32	 -7.980	-167.25	 -8.897	 176.75	
	 39.800	-21.205	 98.925	 -7.912	-169.63	 -7.937	-169.79	 -8.990	 176.08	
	 39.900	-21.344	 93.379	 -7.836	-172.10	 -7.826	-172.43	 -9.093	 176.18	
	 40.000	-21.599	 85.845	 -7.740	-174.77	 -7.737	-174.99	 -9.263	 176.38	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state024_001.txt

