! Date: Wednesday, June 30, 2004  10:26 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state025_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.005000 mA, Vctl = -5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -7.435	 155.54	 -9.633	-47.247	 -9.632	-47.455	 -6.396	-77.374	
	 20.100	 -7.466	 153.59	 -9.647	-50.282	 -9.625	-50.480	 -6.427	-78.963	
	 20.200	 -7.504	 151.61	 -9.606	-53.525	 -9.635	-53.581	 -6.410	-80.763	
	 20.300	 -7.535	 149.13	 -9.601	-56.450	 -9.614	-56.529	 -6.413	-82.352	
	 20.400	 -7.624	 146.99	 -9.586	-59.880	 -9.607	-59.762	 -6.380	-84.187	
	 20.500	 -7.690	 144.77	 -9.603	-63.043	 -9.629	-62.824	 -6.416	-85.867	
	 20.600	 -7.761	 142.39	 -9.622	-66.039	 -9.621	-65.881	 -6.391	-87.664	
	 20.700	 -7.863	 140.31	 -9.645	-68.876	 -9.621	-68.726	 -6.442	-89.336	
	 20.800	 -7.976	 138.13	 -9.647	-71.715	 -9.623	-71.592	 -6.446	-90.978	
	 20.900	 -8.105	 135.94	 -9.646	-74.441	 -9.621	-74.238	 -6.511	-92.543	
	 21.000	 -8.198	 133.60	 -9.600	-77.062	 -9.606	-77.122	 -6.510	-94.158	
	 21.100	 -8.338	 131.54	 -9.624	-79.768	 -9.576	-79.817	 -6.593	-95.657	
	 21.200	 -8.464	 129.16	 -9.560	-82.754	 -9.567	-82.634	 -6.607	-97.088	
	 21.300	 -8.624	 127.19	 -9.565	-85.277	 -9.549	-85.385	 -6.639	-98.414	
	 21.400	 -8.778	 124.84	 -9.531	-87.962	 -9.547	-88.139	 -6.663	-99.741	
	 21.500	 -8.910	 122.90	 -9.523	-90.583	 -9.510	-90.708	 -6.731	-101.34	
	 21.600	 -9.066	 120.48	 -9.467	-93.318	 -9.501	-93.320	 -6.753	-102.30	
	 21.700	 -9.263	 118.34	 -9.449	-95.934	 -9.457	-95.904	 -6.790	-103.75	
	 21.800	 -9.436	 116.24	 -9.399	-98.481	 -9.419	-98.438	 -6.811	-104.82	
	 21.900	 -9.631	 113.90	 -9.386	-101.04	 -9.380	-100.93	 -6.846	-106.00	
	 22.000	 -9.868	 111.46	 -9.307	-103.61	 -9.315	-103.44	 -6.842	-107.12	
	 22.100	-10.083	 109.11	 -9.267	-106.12	 -9.256	-106.20	 -6.887	-108.55	
	 22.200	-10.330	 106.78	 -9.205	-108.91	 -9.207	-108.73	 -6.910	-109.69	
	 22.300	-10.619	 104.66	 -9.147	-111.50	 -9.128	-111.35	 -6.951	-110.89	
	 22.400	-10.895	 102.18	 -9.099	-114.17	 -9.080	-114.07	 -6.957	-111.84	
	 22.500	-11.172	 100.07	 -9.054	-116.83	 -9.014	-116.97	 -6.991	-113.27	
	 22.600	-11.488	 97.735	 -8.989	-119.45	 -8.964	-119.59	 -7.017	-114.36	
	 22.700	-11.848	 95.500	 -8.946	-122.24	 -8.935	-122.26	 -7.073	-115.65	
	 22.800	-12.203	 93.345	 -8.912	-124.74	 -8.907	-125.11	 -7.117	-116.58	
	 22.900	-12.543	 90.851	 -8.859	-127.48	 -8.864	-127.61	 -7.161	-117.91	
	 23.000	-12.918	 88.379	 -8.787	-130.28	 -8.837	-130.36	 -7.194	-118.67	
	 23.100	-13.309	 86.248	 -8.781	-132.95	 -8.806	-132.79	 -7.255	-119.75	
	 23.200	-13.724	 83.544	 -8.743	-135.57	 -8.766	-135.39	 -7.315	-120.44	
	 23.300	-14.181	 81.094	 -8.720	-137.99	 -8.721	-137.84	 -7.330	-121.55	
	 23.400	-14.662	 78.127	 -8.657	-140.55	 -8.674	-140.30	 -7.377	-122.15	
	 23.500	-15.204	 75.573	 -8.640	-143.17	 -8.611	-143.05	 -7.434	-123.11	
	 23.600	-15.757	 72.711	 -8.571	-145.77	 -8.557	-145.55	 -7.463	-123.42	
	 23.700	-16.378	 69.812	 -8.518	-148.44	 -8.518	-148.41	 -7.449	-124.40	
	 23.800	-17.016	 66.357	 -8.474	-150.85	 -8.466	-151.01	 -7.454	-125.23	
	 23.900	-17.751	 63.167	 -8.449	-153.71	 -8.441	-153.59	 -7.442	-126.13	
	 24.000	-18.610	 59.641	 -8.390	-156.26	 -8.402	-156.36	 -7.467	-126.93	
	 24.100	-19.461	 56.357	 -8.366	-158.84	 -8.374	-159.04	 -7.447	-128.03	
	 24.200	-20.250	 52.263	 -8.337	-161.44	 -8.340	-161.68	 -7.480	-128.76	
	 24.300	-21.334	 47.695	 -8.307	-164.14	 -8.320	-164.21	 -7.509	-129.89	
	 24.400	-22.379	 41.453	 -8.267	-166.51	 -8.282	-166.50	 -7.576	-130.31	
	 24.500	-23.832	 36.068	 -8.250	-169.22	 -8.250	-169.13	 -7.563	-130.93	
	 24.600	-25.161	 27.903	 -8.209	-171.65	 -8.206	-171.69	 -7.581	-131.50	
	 24.700	-26.780	 17.086	 -8.177	-174.28	 -8.184	-174.15	 -7.559	-132.38	
	 24.800	-28.347	  1.149	 -8.161	-176.86	 -8.142	-176.70	 -7.576	-133.10	
	 24.900	-29.623	-15.016	 -8.120	-179.26	 -8.121	-179.08	 -7.558	-133.70	
	 25.000	-29.967	-39.235	 -8.101	 178.14	 -8.067	 178.31	 -7.552	-134.63	
	 25.100	-29.430	-61.073	 -8.057	 175.72	 -8.041	 175.88	 -7.527	-135.54	
	 25.200	-28.144	-77.106	 -8.038	 173.38	 -8.012	 173.32	 -7.577	-136.39	
	 25.300	-26.579	-91.781	 -8.001	 170.91	 -7.964	 170.90	 -7.579	-137.19	
	 25.400	-24.810	-100.70	 -7.939	 168.45	 -7.922	 168.38	 -7.617	-137.78	
	 25.500	-23.536	-108.28	 -7.900	 165.95	 -7.882	 165.93	 -7.559	-138.43	
	 25.600	-22.334	-114.53	 -7.845	 163.41	 -7.841	 163.37	 -7.566	-139.34	
	 25.700	-21.391	-120.42	 -7.809	 160.89	 -7.814	 160.80	 -7.552	-140.30	
	 25.800	-20.456	-124.59	 -7.744	 158.44	 -7.786	 158.50	 -7.609	-141.33	
	 25.900	-19.642	-128.95	 -7.705	 156.03	 -7.738	 156.04	 -7.611	-142.17	
	 26.000	-18.871	-132.97	 -7.664	 153.34	 -7.674	 153.54	 -7.672	-143.19	
	 26.100	-18.228	-136.10	 -7.624	 150.90	 -7.631	 150.97	 -7.703	-144.09	
	 26.200	-17.549	-139.36	 -7.589	 148.24	 -7.581	 148.49	 -7.779	-144.76	
	 26.300	-17.036	-142.54	 -7.522	 145.80	 -7.522	 145.88	 -7.799	-145.52	
	 26.400	-16.435	-145.65	 -7.481	 143.28	 -7.470	 143.17	 -7.839	-146.15	
	 26.500	-16.023	-149.01	 -7.457	 140.70	 -7.423	 140.59	 -7.878	-146.95	
	 26.600	-15.552	-151.87	 -7.420	 137.96	 -7.387	 137.99	 -7.966	-147.88	
	 26.700	-15.264	-154.94	 -7.382	 135.49	 -7.356	 135.45	 -8.017	-148.32	
	 26.800	-14.938	-157.61	 -7.341	 132.98	 -7.303	 132.75	 -8.107	-149.04	
	 26.900	-14.634	-159.80	 -7.300	 130.35	 -7.271	 130.12	 -8.132	-149.46	
	 27.000	-14.418	-162.90	 -7.263	 127.74	 -7.246	 127.60	 -8.235	-150.17	
	 27.100	-14.135	-165.43	 -7.205	 125.11	 -7.221	 124.93	 -8.300	-150.72	
	 27.200	-13.876	-167.74	 -7.166	 122.41	 -7.170	 122.48	 -8.368	-151.17	
	 27.300	-13.730	-170.56	 -7.132	 119.95	 -7.164	 119.94	 -8.445	-151.47	
	 27.400	-13.551	-172.92	 -7.109	 117.43	 -7.140	 117.49	 -8.523	-152.07	
	 27.500	-13.382	-175.82	 -7.060	 114.82	 -7.080	 115.03	 -8.642	-152.01	
	 27.600	-13.285	-177.96	 -7.030	 112.20	 -7.028	 112.32	 -8.689	-152.40	
	 27.700	-13.158	 179.44	 -6.993	 109.44	 -6.980	 109.73	 -8.739	-152.29	
	 27.800	-13.032	 176.76	 -6.952	 106.71	 -6.959	 106.96	 -8.812	-152.77	
	 27.900	-12.991	 173.81	 -6.975	 104.24	 -6.926	 104.35	 -8.861	-152.88	
	 28.000	-13.021	 171.34	 -6.916	 101.50	 -6.884	 101.64	 -8.934	-153.03	
	 28.100	-13.036	 168.56	 -6.896	 99.057	 -6.875	 99.040	 -8.995	-152.63	
	 28.200	-13.046	 166.51	 -6.887	 96.352	 -6.885	 96.229	 -9.030	-153.09	
	 28.300	-13.115	 164.09	 -6.879	 93.763	 -6.866	 93.690	 -9.092	-152.87	
	 28.400	-13.213	 161.17	 -6.869	 91.224	 -6.874	 91.088	 -9.119	-153.01	
	 28.500	-13.283	 158.89	 -6.844	 88.632	 -6.862	 88.539	 -9.169	-152.66	
	 28.600	-13.353	 156.96	 -6.842	 85.995	 -6.846	 85.796	 -9.193	-152.85	
	 28.700	-13.469	 154.71	 -6.850	 83.551	 -6.817	 83.313	 -9.205	-152.60	
	 28.800	-13.524	 152.11	 -6.814	 80.665	 -6.814	 80.755	 -9.226	-152.86	
	 28.900	-13.650	 149.54	 -6.790	 78.391	 -6.803	 78.296	 -9.250	-152.66	
	 29.000	-13.827	 147.36	 -6.797	 75.661	 -6.789	 75.808	 -9.252	-152.42	
	 29.100	-13.920	 145.38	 -6.776	 73.156	 -6.765	 73.180	 -9.261	-152.33	
	 29.200	-14.037	 142.34	 -6.782	 70.560	 -6.779	 70.750	 -9.245	-152.31	
	 29.300	-14.195	 139.91	 -6.757	 68.147	 -6.769	 68.263	 -9.277	-151.81	
	 29.400	-14.540	 137.06	 -6.761	 65.633	 -6.762	 65.766	 -9.237	-151.63	
	 29.500	-14.756	 134.30	 -6.735	 63.185	 -6.731	 63.221	 -9.180	-151.42	
	 29.600	-14.983	 131.42	 -6.756	 60.565	 -6.729	 60.592	 -9.117	-151.62	
	 29.700	-15.292	 129.29	 -6.757	 58.227	 -6.729	 58.081	 -9.100	-151.74	
	 29.800	-15.713	 126.37	 -6.741	 55.803	 -6.733	 55.609	 -9.067	-151.73	
	 29.900	-16.059	 124.01	 -6.739	 53.325	 -6.728	 53.003	 -9.019	-151.85	
	 30.000	-16.423	 121.14	 -6.736	 50.965	 -6.740	 50.616	 -8.982	-152.02	
	 30.100	-16.832	 118.75	 -6.746	 48.339	 -6.741	 48.347	 -8.964	-152.19	
	 30.200	-17.249	 115.72	 -6.731	 45.856	 -6.749	 45.901	 -8.921	-152.14	
	 30.300	-17.679	 112.83	 -6.738	 43.430	 -6.747	 43.505	 -8.912	-152.07	
	 30.400	-18.123	 109.59	 -6.740	 40.879	 -6.741	 41.050	 -8.798	-152.45	
	 30.500	-18.553	 106.42	 -6.748	 38.402	 -6.737	 38.679	 -8.775	-152.96	
	 30.600	-19.200	 102.34	 -6.727	 36.303	 -6.719	 36.211	 -8.765	-153.04	
	 30.700	-19.734	 99.618	 -6.734	 33.765	 -6.711	 33.890	 -8.742	-153.29	
	 30.800	-20.382	 95.765	 -6.722	 31.248	 -6.703	 31.271	 -8.628	-153.45	
	 30.900	-21.054	 90.677	 -6.744	 28.883	 -6.712	 28.960	 -8.631	-153.85	
	 31.000	-21.720	 85.968	 -6.706	 26.453	 -6.687	 26.427	 -8.569	-153.95	
	 31.100	-22.393	 80.758	 -6.716	 23.946	 -6.707	 23.951	 -8.530	-154.34	
	 31.200	-23.377	 74.267	 -6.718	 21.565	 -6.723	 21.567	 -8.437	-154.61	
	 31.300	-24.118	 67.081	 -6.732	 19.330	 -6.732	 19.163	 -8.410	-155.23	
	 31.400	-25.088	 59.348	 -6.740	 17.038	 -6.736	 16.916	 -8.352	-155.52	
	 31.500	-26.042	 49.373	 -6.748	 14.540	 -6.751	 14.576	 -8.360	-156.35	
	 31.600	-26.783	 39.454	 -6.733	 12.219	 -6.754	 12.233	 -8.333	-156.45	
	 31.700	-27.593	 27.748	 -6.767	  9.908	 -6.769	  9.890	 -8.304	-157.17	
	 31.800	-27.693	 16.283	 -6.768	  7.610	 -6.769	  7.691	 -8.259	-157.62	
	 31.900	-27.804	  2.698	 -6.743	  5.271	 -6.757	  5.390	 -8.245	-158.20	
	 32.000	-27.571	 -9.233	 -6.756	  2.862	 -6.763	  3.002	 -8.233	-158.62	
	 32.100	-27.088	-21.658	 -6.764	  0.647	 -6.753	  0.654	 -8.227	-159.28	
	 32.200	-26.295	-32.807	 -6.762	 -1.786	 -6.757	 -1.663	 -8.210	-159.61	
	 32.300	-25.668	-40.968	 -6.778	 -4.113	 -6.752	 -3.929	 -8.166	-160.41	
	 32.400	-25.041	-48.599	 -6.781	 -6.313	 -6.759	 -6.254	 -8.172	-160.78	
	 32.500	-24.264	-53.594	 -6.776	 -8.509	 -6.757	 -8.819	 -8.168	-161.58	
	 32.600	-23.380	-59.087	 -6.797	-11.038	 -6.760	-10.943	 -8.160	-162.06	
	 32.700	-22.736	-65.988	 -6.787	-13.183	 -6.782	-13.345	 -8.156	-162.80	
	 32.800	-22.182	-71.335	 -6.804	-15.649	 -6.801	-15.666	 -8.162	-163.41	
	 32.900	-21.660	-74.937	 -6.798	-17.946	 -6.801	-17.942	 -8.159	-164.12	
	 33.000	-21.284	-79.083	 -6.801	-20.210	 -6.833	-20.264	 -8.202	-164.71	
	 33.100	-20.882	-81.628	 -6.813	-22.357	 -6.850	-22.447	 -8.181	-165.41	
	 33.200	-20.313	-85.167	 -6.827	-24.812	 -6.857	-24.644	 -8.197	-166.01	
	 33.300	-20.051	-88.253	 -6.814	-26.952	 -6.846	-26.927	 -8.218	-166.96	
	 33.400	-19.670	-91.646	 -6.831	-29.296	 -6.843	-29.117	 -8.303	-167.38	
	 33.500	-19.403	-94.542	 -6.818	-31.588	 -6.833	-31.344	 -8.310	-167.85	
	 33.600	-19.079	-97.579	 -6.850	-33.949	 -6.817	-33.792	 -8.306	-168.38	
	 33.700	-18.897	-100.50	 -6.825	-36.263	 -6.824	-36.187	 -8.353	-169.37	
	 33.800	-18.650	-103.70	 -6.865	-38.548	 -6.825	-38.555	 -8.432	-169.92	
	 33.900	-18.526	-105.05	 -6.896	-40.790	 -6.860	-40.930	 -8.465	-170.55	
	 34.000	-18.368	-107.84	 -6.899	-43.138	 -6.879	-43.241	 -8.520	-171.02	
	 34.100	-18.309	-109.63	 -6.916	-45.358	 -6.912	-45.473	 -8.544	-171.90	
	 34.200	-18.199	-111.45	 -6.916	-47.606	 -6.939	-47.699	 -8.625	-172.25	
	 34.300	-18.093	-113.59	 -6.926	-49.847	 -6.962	-49.992	 -8.709	-172.87	
	 34.400	-17.806	-116.01	 -6.919	-52.313	 -6.969	-52.193	 -8.760	-173.32	
	 34.500	-17.874	-117.91	 -6.950	-54.614	 -6.967	-54.349	 -8.828	-173.84	
	 34.600	-17.833	-120.03	 -6.968	-56.727	 -6.979	-56.567	 -8.940	-174.32	
	 34.700	-17.714	-121.67	 -6.982	-59.167	 -6.971	-59.029	 -9.018	-174.58	
	 34.800	-17.692	-123.64	 -6.996	-61.356	 -6.979	-61.499	 -9.110	-174.76	
	 34.900	-17.653	-125.18	 -6.996	-63.815	 -6.994	-63.766	 -9.159	-174.99	
	 35.000	-17.554	-127.67	 -7.018	-66.157	 -7.017	-66.169	 -9.228	-175.11	
	 35.100	-17.725	-129.59	 -7.066	-68.543	 -7.046	-68.578	 -9.303	-175.33	
	 35.200	-17.720	-130.77	 -7.094	-70.937	 -7.075	-70.981	 -9.358	-175.28	
	 35.300	-17.751	-132.45	 -7.133	-73.316	 -7.107	-73.392	 -9.418	-175.14	
	 35.400	-17.757	-134.61	 -7.170	-75.535	 -7.179	-75.730	 -9.466	-175.45	
	 35.500	-17.871	-136.15	 -7.216	-78.069	 -7.226	-78.111	 -9.500	-175.69	
	 35.600	-17.979	-137.20	 -7.289	-80.371	 -7.265	-80.394	 -9.554	-175.53	
	 35.700	-18.155	-137.50	 -7.332	-82.646	 -7.326	-82.738	 -9.596	-175.49	
	 35.800	-18.221	-139.14	 -7.381	-84.944	 -7.383	-85.015	 -9.606	-175.43	
	 35.900	-18.192	-140.74	 -7.444	-87.256	 -7.445	-87.251	 -9.622	-175.56	
	 36.000	-18.281	-142.09	 -7.496	-89.622	 -7.506	-89.472	 -9.685	-175.36	
	 36.100	-18.266	-143.27	 -7.559	-91.839	 -7.579	-91.624	 -9.682	-175.05	
	 36.200	-18.498	-143.32	 -7.610	-94.221	 -7.651	-93.854	 -9.645	-174.74	
	 36.300	-18.443	-145.66	 -7.689	-96.216	 -7.701	-96.131	 -9.609	-174.76	
	 36.400	-18.280	-145.83	 -7.756	-98.399	 -7.773	-98.316	 -9.585	-174.63	
	 36.500	-18.387	-146.40	 -7.852	-100.56	 -7.829	-100.57	 -9.548	-174.14	
	 36.600	-18.351	-147.41	 -7.930	-102.87	 -7.918	-102.71	 -9.468	-173.78	
	 36.700	-18.329	-148.00	 -8.015	-104.86	 -7.996	-104.91	 -9.322	-173.73	
	 36.800	-18.239	-149.00	 -8.117	-106.89	 -8.125	-107.28	 -9.272	-173.94	
	 36.900	-18.333	-150.32	 -8.202	-108.96	 -8.209	-109.23	 -9.125	-173.85	
	 37.000	-18.150	-151.25	 -8.317	-110.98	 -8.310	-111.19	 -9.007	-174.08	
	 37.100	-18.062	-151.98	 -8.404	-112.75	 -8.434	-112.97	 -8.863	-174.46	
	 37.200	-17.982	-153.52	 -8.480	-114.59	 -8.499	-114.66	 -8.763	-174.92	
	 37.300	-17.950	-155.81	 -8.567	-116.54	 -8.602	-116.43	 -8.614	-175.24	
	 37.400	-17.691	-157.20	 -8.686	-118.02	 -8.709	-118.00	 -8.509	-175.75	
	 37.500	-17.511	-159.49	 -8.798	-119.60	 -8.759	-119.53	 -8.368	-176.16	
	 37.600	-17.328	-161.69	 -8.833	-121.40	 -8.843	-121.23	 -8.203	-176.92	
	 37.700	-17.201	-164.91	 -8.907	-122.86	 -8.913	-122.59	 -8.069	-177.78	
	 37.800	-17.049	-167.12	 -8.996	-124.41	 -8.954	-124.22	 -7.953	-178.88	
	 37.900	-16.929	-169.79	 -9.003	-125.79	 -9.004	-125.57	 -7.836	-179.53	
	 38.000	-16.829	-173.15	 -9.097	-127.26	 -9.049	-127.07	 -7.696	 179.42	
	 38.100	-16.680	-176.18	 -9.074	-128.42	 -9.089	-128.51	 -7.573	 178.02	
	 38.200	-16.521	 179.52	 -9.119	-129.78	 -9.089	-129.85	 -7.460	 176.78	
	 38.300	-16.663	 177.08	 -9.102	-131.25	 -9.091	-131.36	 -7.380	 175.56	
	 38.400	-16.462	 173.18	 -9.088	-132.56	 -9.110	-132.69	 -7.310	 174.39	
	 38.500	-16.266	 169.64	 -9.120	-133.80	 -9.103	-133.96	 -7.216	 172.82	
	 38.600	-16.202	 166.07	 -9.024	-135.21	 -9.053	-135.31	 -7.191	 171.21	
	 38.700	-16.081	 160.91	 -8.959	-136.89	 -8.982	-136.78	 -7.133	 169.95	
	 38.800	-15.977	 155.93	 -8.905	-138.58	 -8.916	-138.34	 -7.140	 168.80	
	 38.900	-15.947	 151.27	 -8.846	-140.01	 -8.865	-139.97	 -7.077	 167.39	
	 39.000	-15.852	 146.76	 -8.756	-141.54	 -8.752	-141.73	 -7.068	 165.60	
	 39.100	-15.857	 141.29	 -8.681	-143.74	 -8.636	-143.66	 -7.075	 164.33	
	 39.200	-15.877	 137.07	 -8.574	-145.30	 -8.562	-145.39	 -7.116	 162.96	
	 39.300	-15.779	 132.41	 -8.506	-147.43	 -8.485	-147.40	 -7.134	 161.73	
	 39.400	-15.871	 126.87	 -8.408	-149.54	 -8.384	-149.65	 -7.198	 160.46	
	 39.500	-16.019	 120.90	 -8.333	-151.49	 -8.296	-151.87	 -7.226	 159.20	
	 39.600	-16.038	 116.59	 -8.292	-153.79	 -8.209	-153.77	 -7.272	 158.49	
	 39.700	-16.281	 111.00	 -8.212	-156.06	 -8.211	-156.13	 -7.341	 157.56	
	 39.800	-16.155	 105.11	 -8.109	-158.22	 -8.147	-158.46	 -7.369	 156.42	
	 39.900	-16.395	 99.320	 -8.048	-160.48	 -8.061	-160.73	 -7.416	 155.85	
	 40.000	-16.525	 93.860	 -7.974	-162.89	 -7.948	-163.29	 -7.522	 155.44	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state025_001.txt

