! Date: Wednesday, June 30, 2004  10:27 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state026_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.007000 mA, Vctl = -5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -8.820	 158.20	 -8.652	-14.384	 -8.649	-14.383	-18.282	-31.785	
	 20.100	 -8.849	 156.84	 -8.673	-17.916	 -8.657	-17.878	-17.818	-36.288	
	 20.200	 -8.838	 155.25	 -8.660	-21.412	 -8.644	-21.465	-17.293	-40.570	
	 20.300	 -8.851	 153.64	 -8.661	-24.900	 -8.645	-24.962	-16.885	-44.706	
	 20.400	 -8.858	 151.94	 -8.650	-28.758	 -8.652	-28.587	-16.482	-48.845	
	 20.500	 -8.877	 150.39	 -8.681	-31.957	 -8.679	-32.064	-16.098	-52.790	
	 20.600	 -8.898	 148.52	 -8.687	-35.420	 -8.668	-35.468	-15.793	-56.685	
	 20.700	 -8.910	 146.86	 -8.712	-38.726	 -8.698	-38.717	-15.582	-60.324	
	 20.800	 -9.012	 145.08	 -8.735	-41.982	 -8.740	-41.944	-15.283	-63.616	
	 20.900	 -9.043	 143.28	 -8.748	-45.105	 -8.728	-45.054	-15.088	-67.082	
	 21.000	 -9.107	 141.23	 -8.738	-48.300	 -8.740	-48.084	-14.935	-70.013	
	 21.100	 -9.177	 139.76	 -8.776	-51.308	 -8.739	-51.190	-14.852	-72.800	
	 21.200	 -9.247	 137.70	 -8.729	-54.193	 -8.748	-54.324	-14.683	-74.987	
	 21.300	 -9.360	 135.96	 -8.763	-57.197	 -8.755	-57.163	-14.493	-77.324	
	 21.400	 -9.427	 133.93	 -8.722	-60.087	 -8.740	-60.190	-14.381	-79.711	
	 21.500	 -9.532	 132.30	 -8.735	-63.026	 -8.724	-63.032	-14.276	-82.104	
	 21.600	 -9.656	 130.32	 -8.701	-65.967	 -8.722	-65.915	-14.182	-83.955	
	 21.700	 -9.777	 128.31	 -8.701	-68.793	 -8.699	-68.910	-14.055	-86.107	
	 21.800	 -9.848	 126.48	 -8.660	-71.681	 -8.680	-71.566	-13.919	-87.803	
	 21.900	-10.007	 124.70	 -8.646	-74.403	 -8.640	-74.393	-13.812	-89.757	
	 22.000	-10.175	 122.51	 -8.585	-77.177	 -8.594	-77.124	-13.676	-91.682	
	 22.100	-10.334	 120.67	 -8.567	-80.035	 -8.559	-80.047	-13.626	-93.781	
	 22.200	-10.530	 118.61	 -8.504	-82.979	 -8.510	-82.751	-13.548	-95.179	
	 22.300	-10.712	 116.95	 -8.475	-85.756	 -8.462	-85.569	-13.459	-96.934	
	 22.400	-10.921	 114.86	 -8.425	-88.563	 -8.413	-88.542	-13.380	-98.473	
	 22.500	-11.089	 113.31	 -8.396	-91.485	 -8.389	-91.460	-13.284	-100.49	
	 22.600	-11.339	 111.07	 -8.365	-94.240	 -8.326	-94.421	-13.222	-101.92	
	 22.700	-11.564	 109.12	 -8.333	-97.261	 -8.322	-97.239	-13.199	-103.84	
	 22.800	-11.756	 107.42	 -8.311	-99.957	 -8.294	-100.18	-13.164	-105.24	
	 22.900	-12.046	 105.65	 -8.257	-102.83	 -8.249	-102.80	-13.157	-106.76	
	 23.000	-12.325	 103.32	 -8.233	-105.60	 -8.236	-105.77	-13.117	-108.14	
	 23.100	-12.569	 101.59	 -8.224	-108.47	 -8.217	-108.32	-13.145	-109.55	
	 23.200	-12.809	 99.477	 -8.180	-111.16	 -8.197	-110.98	-13.172	-110.64	
	 23.300	-13.144	 97.610	 -8.145	-113.80	 -8.154	-113.68	-13.136	-111.87	
	 23.400	-13.525	 95.487	 -8.082	-116.44	 -8.098	-116.35	-13.166	-112.63	
	 23.500	-13.846	 93.308	 -8.075	-119.34	 -8.066	-119.21	-13.160	-113.88	
	 23.600	-14.174	 91.068	 -8.008	-122.00	 -8.029	-121.85	-13.164	-114.21	
	 23.700	-14.615	 88.816	 -7.988	-124.67	 -7.994	-124.81	-13.139	-115.42	
	 23.800	-15.011	 86.171	 -7.948	-127.29	 -7.956	-127.42	-13.102	-115.96	
	 23.900	-15.514	 84.104	 -7.907	-130.12	 -7.901	-130.17	-13.052	-116.96	
	 24.000	-16.029	 81.676	 -7.864	-132.80	 -7.878	-133.01	-13.037	-117.78	
	 24.100	-16.539	 79.823	 -7.844	-135.64	 -7.845	-135.66	-12.980	-118.93	
	 24.200	-17.118	 77.599	 -7.813	-138.31	 -7.803	-138.35	-12.961	-119.62	
	 24.300	-17.821	 74.997	 -7.777	-141.13	 -7.782	-141.07	-12.959	-120.50	
	 24.400	-18.458	 72.342	 -7.752	-143.66	 -7.752	-143.71	-12.983	-121.11	
	 24.500	-19.204	 69.499	 -7.708	-146.38	 -7.726	-146.40	-12.919	-121.73	
	 24.600	-19.982	 66.586	 -7.681	-149.00	 -7.681	-149.04	-12.900	-122.41	
	 24.700	-21.008	 63.119	 -7.665	-151.74	 -7.676	-151.59	-12.863	-123.19	
	 24.800	-22.045	 60.198	 -7.637	-154.35	 -7.633	-154.26	-12.837	-123.80	
	 24.900	-23.483	 56.366	 -7.586	-156.88	 -7.584	-156.84	-12.760	-124.08	
	 25.000	-24.757	 52.468	 -7.570	-159.58	 -7.553	-159.43	-12.722	-124.91	
	 25.100	-26.321	 46.783	 -7.526	-162.30	 -7.531	-162.15	-12.648	-125.84	
	 25.200	-28.207	 39.608	 -7.503	-164.77	 -7.491	-164.81	-12.653	-126.63	
	 25.300	-30.550	 28.618	 -7.474	-167.33	 -7.449	-167.33	-12.612	-127.18	
	 25.400	-33.874	 10.836	 -7.426	-170.02	 -7.404	-169.93	-12.584	-127.57	
	 25.500	-36.343	-23.569	 -7.377	-172.52	 -7.358	-172.54	-12.460	-128.21	
	 25.600	-35.291	-65.242	 -7.324	-175.37	 -7.322	-175.25	-12.391	-128.96	
	 25.700	-32.736	-89.471	 -7.296	-177.91	 -7.311	-177.90	-12.316	-130.11	
	 25.800	-30.343	-102.75	 -7.253	 179.62	 -7.264	 179.55	-12.304	-131.37	
	 25.900	-27.985	-111.30	 -7.202	 176.89	 -7.223	 176.87	-12.256	-132.26	
	 26.000	-26.122	-118.41	 -7.150	 174.29	 -7.179	 174.18	-12.274	-133.48	
	 26.100	-24.570	-122.57	 -7.121	 171.62	 -7.148	 171.59	-12.265	-134.52	
	 26.200	-23.327	-126.45	 -7.092	 168.72	 -7.092	 168.90	-12.321	-135.62	
	 26.300	-22.183	-130.52	 -7.074	 166.24	 -7.052	 166.29	-12.301	-136.04	
	 26.400	-21.277	-133.45	 -7.020	 163.44	 -7.013	 163.55	-12.325	-137.42	
	 26.500	-20.270	-137.31	 -6.995	 160.86	 -6.974	 160.79	-12.386	-138.55	
	 26.600	-19.663	-140.26	 -6.962	 158.08	 -6.939	 158.23	-12.485	-139.74	
	 26.700	-19.004	-143.67	 -6.947	 155.54	 -6.919	 155.56	-12.534	-140.32	
	 26.800	-18.484	-146.04	 -6.900	 152.78	 -6.871	 152.89	-12.650	-141.25	
	 26.900	-17.987	-148.31	 -6.849	 150.29	 -6.829	 150.04	-12.704	-141.88	
	 27.000	-17.516	-151.04	 -6.830	 147.50	 -6.802	 147.55	-12.837	-142.70	
	 27.100	-17.072	-153.13	 -6.778	 144.86	 -6.773	 144.85	-12.923	-143.16	
	 27.200	-16.675	-155.47	 -6.753	 142.12	 -6.728	 142.25	-13.082	-143.78	
	 27.300	-16.334	-158.26	 -6.726	 139.63	 -6.725	 139.52	-13.172	-144.07	
	 27.400	-15.989	-160.38	 -6.671	 136.94	 -6.709	 136.98	-13.335	-144.86	
	 27.500	-15.743	-163.09	 -6.640	 134.31	 -6.650	 134.37	-13.487	-144.83	
	 27.600	-15.498	-165.16	 -6.584	 131.57	 -6.604	 131.68	-13.656	-144.90	
	 27.700	-15.282	-167.58	 -6.571	 128.72	 -6.569	 128.94	-13.785	-144.70	
	 27.800	-15.112	-169.98	 -6.557	 125.99	 -6.543	 126.03	-13.927	-145.09	
	 27.900	-14.956	-172.88	 -6.539	 123.40	 -6.519	 123.42	-14.095	-144.74	
	 28.000	-14.854	-174.87	 -6.483	 120.53	 -6.489	 120.66	-14.266	-144.34	
	 28.100	-14.784	-177.43	 -6.482	 117.97	 -6.476	 117.95	-14.434	-143.21	
	 28.200	-14.705	-179.32	 -6.470	 115.11	 -6.463	 115.21	-14.532	-142.74	
	 28.300	-14.652	 177.97	 -6.449	 112.48	 -6.440	 112.39	-14.680	-142.19	
	 28.400	-14.648	 175.80	 -6.440	 109.78	 -6.445	 109.81	-14.810	-141.28	
	 28.500	-14.694	 173.76	 -6.409	 107.30	 -6.422	 107.11	-14.927	-140.05	
	 28.600	-14.649	 172.15	 -6.398	 104.43	 -6.409	 104.33	-14.992	-139.20	
	 28.700	-14.682	 169.76	 -6.396	 101.63	 -6.379	 101.59	-14.979	-138.02	
	 28.800	-14.716	 167.51	 -6.376	 98.769	 -6.369	 99.012	-15.054	-137.04	
	 28.900	-14.682	 165.42	 -6.372	 96.284	 -6.364	 96.267	-15.097	-135.90	
	 29.000	-14.858	 163.41	 -6.363	 93.647	 -6.348	 93.673	-15.143	-134.47	
	 29.100	-14.886	 161.13	 -6.360	 90.912	 -6.332	 90.980	-15.138	-133.16	
	 29.200	-14.939	 158.68	 -6.338	 88.249	 -6.328	 88.461	-15.103	-131.87	
	 29.300	-15.037	 156.45	 -6.318	 85.839	 -6.343	 85.887	-15.085	-130.06	
	 29.400	-15.290	 154.44	 -6.334	 83.205	 -6.327	 83.221	-14.993	-128.73	
	 29.500	-15.447	 152.07	 -6.319	 80.559	 -6.302	 80.573	-14.800	-127.27	
	 29.600	-15.701	 149.51	 -6.319	 77.871	 -6.287	 78.011	-14.622	-126.47	
	 29.700	-15.944	 147.26	 -6.293	 75.467	 -6.289	 75.299	-14.565	-125.59	
	 29.800	-16.261	 145.15	 -6.301	 72.801	 -6.297	 72.630	-14.406	-124.56	
	 29.900	-16.485	 143.02	 -6.306	 70.281	 -6.274	 70.071	-14.242	-123.89	
	 30.000	-16.840	 141.40	 -6.275	 67.634	 -6.289	 67.545	-14.067	-123.48	
	 30.100	-17.211	 139.16	 -6.289	 65.078	 -6.301	 65.101	-13.961	-122.71	
	 30.200	-17.526	 136.82	 -6.271	 62.385	 -6.296	 62.442	-13.764	-122.28	
	 30.300	-17.929	 134.92	 -6.289	 59.852	 -6.274	 59.725	-13.620	-121.48	
	 30.400	-18.322	 132.92	 -6.286	 57.262	 -6.291	 57.294	-13.448	-121.29	
	 30.500	-18.770	 130.40	 -6.283	 54.681	 -6.280	 54.717	-13.259	-121.50	
	 30.600	-19.310	 127.75	 -6.266	 52.332	 -6.281	 52.165	-13.161	-120.96	
	 30.700	-19.698	 126.75	 -6.275	 49.501	 -6.273	 49.680	-13.019	-120.66	
	 30.800	-20.329	 123.24	 -6.276	 47.084	 -6.260	 47.267	-12.771	-120.44	
	 30.900	-20.929	 120.70	 -6.269	 44.366	 -6.263	 44.678	-12.607	-120.68	
	 31.000	-21.693	 118.62	 -6.273	 42.086	 -6.258	 42.063	-12.423	-120.30	
	 31.100	-22.537	 114.99	 -6.251	 39.519	 -6.277	 39.497	-12.266	-120.54	
	 31.200	-23.528	 111.36	 -6.265	 36.857	 -6.280	 36.902	-12.059	-120.78	
	 31.300	-24.444	 108.76	 -6.274	 34.523	 -6.289	 34.333	-11.953	-121.21	
	 31.400	-25.820	 106.64	 -6.288	 31.816	 -6.290	 31.775	-11.760	-121.64	
	 31.500	-27.313	 103.04	 -6.306	 29.449	 -6.298	 29.403	-11.701	-122.21	
	 31.600	-28.609	 99.297	 -6.318	 26.847	 -6.309	 26.916	-11.562	-122.28	
	 31.700	-30.450	 95.115	 -6.317	 24.496	 -6.330	 24.427	-11.444	-122.91	
	 31.800	-33.106	 87.197	 -6.316	 22.030	 -6.322	 22.063	-11.334	-123.18	
	 31.900	-36.233	 79.772	 -6.327	 19.446	 -6.341	 19.619	-11.261	-123.99	
	 32.000	-39.363	 51.682	 -6.333	 16.998	 -6.350	 17.041	-11.101	-124.27	
	 32.100	-44.828	  6.702	 -6.359	 14.690	 -6.338	 14.652	-11.067	-124.77	
	 32.200	-39.404	-46.269	 -6.364	 12.268	 -6.357	 12.255	-11.002	-124.95	
	 32.300	-36.049	-60.254	 -6.376	  9.875	 -6.358	  9.882	-10.902	-125.73	
	 32.400	-33.581	-70.954	 -6.386	  7.377	 -6.373	  7.487	-10.828	-126.26	
	 32.500	-31.158	-73.650	 -6.376	  4.895	 -6.369	  5.055	-10.763	-126.91	
	 32.600	-29.213	-78.306	 -6.411	  2.482	 -6.371	  2.611	-10.675	-127.31	
	 32.700	-27.748	-82.488	 -6.401	  0.080	 -6.386	  0.022	-10.629	-127.94	
	 32.800	-26.616	-86.030	 -6.408	 -2.322	 -6.415	 -2.438	-10.568	-128.47	
	 32.900	-25.661	-89.513	 -6.404	 -4.708	 -6.419	 -4.835	-10.500	-129.19	
	 33.000	-24.868	-91.965	 -6.438	 -7.249	 -6.441	 -7.294	-10.472	-129.82	
	 33.100	-24.070	-95.032	 -6.456	 -9.517	 -6.481	 -9.662	-10.463	-130.56	
	 33.200	-23.489	-97.292	 -6.451	-11.933	 -6.490	-11.965	-10.456	-131.13	
	 33.300	-22.709	-99.448	 -6.477	-14.316	 -6.503	-14.346	-10.420	-132.05	
	 33.400	-22.436	-101.15	 -6.490	-16.653	 -6.499	-16.493	-10.480	-132.24	
	 33.500	-21.890	-104.10	 -6.491	-19.084	 -6.520	-18.978	-10.494	-132.78	
	 33.600	-21.572	-106.58	 -6.521	-21.454	 -6.509	-21.443	-10.442	-133.30	
	 33.700	-21.154	-108.77	 -6.540	-23.864	 -6.521	-23.899	-10.405	-134.05	
	 33.800	-20.808	-111.66	 -6.543	-26.300	 -6.532	-26.147	-10.504	-134.27	
	 33.900	-20.701	-112.71	 -6.581	-28.644	 -6.545	-28.648	-10.499	-134.65	
	 34.000	-20.501	-114.42	 -6.598	-31.002	 -6.570	-30.990	-10.503	-134.90	
	 34.100	-20.349	-116.76	 -6.615	-33.284	 -6.603	-33.334	-10.530	-135.53	
	 34.200	-20.150	-117.70	 -6.612	-35.664	 -6.626	-35.694	-10.571	-135.80	
	 34.300	-20.068	-119.41	 -6.642	-38.039	 -6.640	-38.068	-10.576	-136.24	
	 34.400	-19.851	-121.33	 -6.644	-40.461	 -6.672	-40.451	-10.654	-136.52	
	 34.500	-19.784	-122.78	 -6.666	-42.780	 -6.688	-42.777	-10.660	-136.61	
	 34.600	-19.617	-124.82	 -6.693	-45.165	 -6.684	-45.145	-10.755	-136.87	
	 34.700	-19.737	-125.69	 -6.719	-47.539	 -6.714	-47.524	-10.792	-136.66	
	 34.800	-19.652	-127.74	 -6.749	-50.100	 -6.737	-49.932	-10.833	-136.48	
	 34.900	-19.502	-129.50	 -6.758	-52.365	 -6.768	-52.332	-10.821	-136.28	
	 35.000	-19.476	-131.71	 -6.792	-54.870	 -6.781	-54.735	-10.861	-136.04	
	 35.100	-19.649	-132.57	 -6.816	-57.309	 -6.840	-57.210	-10.859	-136.01	
	 35.200	-19.631	-133.48	 -6.857	-59.700	 -6.856	-59.672	-10.882	-135.56	
	 35.300	-19.594	-135.33	 -6.908	-62.085	 -6.911	-62.175	-10.857	-135.10	
	 35.400	-19.666	-136.77	 -6.952	-64.614	 -6.956	-64.696	-10.803	-135.08	
	 35.500	-19.746	-137.57	 -7.023	-67.035	 -7.010	-66.974	-10.796	-135.10	
	 35.600	-19.961	-138.95	 -7.072	-69.368	 -7.042	-69.405	-10.748	-134.66	
	 35.700	-20.028	-138.75	 -7.137	-71.600	 -7.122	-71.747	-10.700	-134.38	
	 35.800	-20.066	-139.26	 -7.188	-74.228	 -7.185	-74.125	-10.633	-134.20	
	 35.900	-19.995	-141.23	 -7.260	-76.382	 -7.260	-76.502	-10.559	-134.24	
	 36.000	-20.029	-142.00	 -7.342	-78.589	 -7.360	-78.697	-10.563	-133.94	
	 36.100	-20.124	-141.86	 -7.388	-81.037	 -7.403	-80.882	-10.464	-133.52	
	 36.200	-20.246	-142.23	 -7.458	-83.383	 -7.503	-83.252	-10.363	-133.25	
	 36.300	-20.065	-143.40	 -7.545	-85.534	 -7.588	-85.438	-10.226	-133.21	
	 36.400	-20.109	-143.30	 -7.606	-87.763	 -7.632	-87.500	-10.110	-133.00	
	 36.500	-20.080	-144.04	 -7.686	-89.925	 -7.696	-89.800	 -9.987	-132.56	
	 36.600	-20.060	-144.53	 -7.773	-92.202	 -7.790	-92.025	 -9.803	-132.43	
	 36.700	-19.937	-145.72	 -7.919	-94.140	 -7.871	-94.210	 -9.561	-132.67	
	 36.800	-19.864	-145.95	 -7.967	-96.376	 -7.978	-96.616	 -9.386	-133.16	
	 36.900	-19.771	-146.35	 -8.077	-98.351	 -8.035	-98.313	 -9.189	-133.43	
	 37.000	-19.595	-148.36	 -8.184	-100.35	 -8.164	-100.33	 -9.045	-134.02	
	 37.100	-19.463	-148.68	 -8.285	-102.22	 -8.286	-102.37	 -8.874	-134.61	
	 37.200	-19.410	-150.41	 -8.389	-104.14	 -8.398	-104.19	 -8.705	-135.53	
	 37.300	-19.173	-152.62	 -8.457	-105.76	 -8.500	-105.76	 -8.542	-136.18	
	 37.400	-18.897	-154.13	 -8.591	-107.28	 -8.601	-107.34	 -8.458	-136.90	
	 37.500	-18.656	-155.79	 -8.637	-109.04	 -8.677	-108.93	 -8.243	-137.70	
	 37.600	-18.449	-158.00	 -8.726	-110.71	 -8.766	-110.60	 -8.092	-138.82	
	 37.700	-18.447	-162.16	 -8.791	-112.22	 -8.817	-111.97	 -7.930	-139.96	
	 37.800	-18.170	-164.44	 -8.870	-113.79	 -8.866	-113.50	 -7.830	-141.29	
	 37.900	-18.052	-168.19	 -8.935	-115.18	 -8.890	-114.73	 -7.698	-142.13	
	 38.000	-17.908	-170.92	 -8.960	-116.30	 -8.920	-116.33	 -7.550	-143.41	
	 38.100	-17.671	-174.93	 -8.965	-117.84	 -8.941	-117.86	 -7.395	-144.93	
	 38.200	-17.693	-178.74	 -9.001	-119.26	 -8.960	-119.23	 -7.322	-146.61	
	 38.300	-17.535	 177.95	 -9.003	-120.56	 -8.970	-120.65	 -7.236	-148.05	
	 38.400	-17.592	 173.01	 -8.944	-122.05	 -8.935	-122.11	 -7.178	-149.40	
	 38.500	-17.457	 169.90	 -8.939	-123.40	 -8.975	-123.54	 -7.099	-151.20	
	 38.600	-17.253	 166.52	 -8.893	-124.75	 -8.939	-125.08	 -7.078	-152.87	
	 38.700	-17.088	 160.62	 -8.856	-126.41	 -8.859	-126.39	 -7.078	-154.19	
	 38.800	-17.017	 155.10	 -8.762	-128.13	 -8.772	-128.04	 -7.053	-155.49	
	 38.900	-16.850	 149.94	 -8.705	-129.60	 -8.762	-129.53	 -7.011	-156.93	
	 39.000	-16.891	 144.99	 -8.611	-131.22	 -8.649	-131.09	 -7.017	-158.71	
	 39.100	-16.885	 139.29	 -8.495	-133.18	 -8.499	-133.03	 -7.051	-160.02	
	 39.200	-17.077	 134.47	 -8.472	-135.06	 -8.413	-135.06	 -7.081	-161.15	
	 39.300	-16.955	 128.90	 -8.353	-137.00	 -8.338	-136.84	 -7.093	-162.26	
	 39.400	-17.047	 122.07	 -8.254	-138.91	 -8.218	-139.24	 -7.119	-164.05	
	 39.500	-17.205	 117.48	 -8.176	-141.21	 -8.125	-141.47	 -7.191	-165.26	
	 39.600	-17.216	 113.22	 -8.117	-143.52	 -8.052	-143.43	 -7.173	-165.92	
	 39.700	-17.309	 107.74	 -8.042	-145.81	 -7.990	-145.71	 -7.280	-166.86	
	 39.800	-17.518	 99.410	 -7.958	-147.84	 -7.928	-148.26	 -7.298	-168.24	
	 39.900	-17.530	 95.035	 -7.922	-150.37	 -7.905	-150.80	 -7.381	-168.97	
	 40.000	-17.602	 87.858	 -7.783	-152.76	 -7.801	-153.02	 -7.446	-169.33	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state026_001.txt

