! Date: Wednesday, June 30, 2004  10:27 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state027_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.008000 mA, Vctl = -5.000 V, Ictl =  0.000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -9.236	 158.17	 -8.457	 -8.386	 -8.463	 -8.389	-30.285	-49.317	
	 20.100	 -9.257	 156.88	 -8.448	-11.983	 -8.481	-12.122	-27.352	-57.993	
	 20.200	 -9.230	 155.71	 -8.441	-15.813	 -8.470	-15.717	-25.091	-63.258	
	 20.300	 -9.228	 154.35	 -8.466	-19.250	 -8.460	-19.286	-23.345	-67.892	
	 20.400	 -9.227	 152.85	 -8.472	-22.959	 -8.490	-22.995	-21.912	-72.534	
	 20.500	 -9.252	 151.34	 -8.518	-26.565	 -8.524	-26.632	-20.674	-76.231	
	 20.600	 -9.277	 149.73	 -8.546	-29.987	 -8.554	-30.083	-19.661	-79.725	
	 20.700	 -9.248	 148.13	 -8.573	-33.369	 -8.570	-33.387	-18.853	-83.589	
	 20.800	 -9.297	 146.56	 -8.607	-36.653	 -8.612	-36.667	-18.112	-86.583	
	 20.900	 -9.334	 145.07	 -8.649	-39.735	 -8.627	-39.747	-17.527	-89.977	
	 21.000	 -9.382	 143.17	 -8.633	-42.784	 -8.645	-42.943	-17.006	-93.050	
	 21.100	 -9.429	 141.45	 -8.682	-45.995	 -8.677	-45.900	-16.637	-95.572	
	 21.200	 -9.489	 139.67	 -8.663	-49.152	 -8.681	-49.036	-16.257	-97.680	
	 21.300	 -9.584	 137.93	 -8.703	-51.943	 -8.692	-51.976	-15.845	-99.655	
	 21.400	 -9.674	 136.08	 -8.695	-54.967	 -8.714	-54.931	-15.484	-101.51	
	 21.500	 -9.739	 134.58	 -8.706	-57.736	 -8.695	-57.796	-15.246	-104.01	
	 21.600	 -9.815	 132.80	 -8.667	-60.734	 -8.694	-60.649	-14.984	-105.47	
	 21.700	 -9.944	 130.90	 -8.684	-63.463	 -8.668	-63.523	-14.708	-107.06	
	 21.800	-10.029	 129.13	 -8.645	-66.423	 -8.660	-66.227	-14.436	-108.61	
	 21.900	-10.165	 127.49	 -8.634	-69.110	 -8.633	-69.173	-14.205	-110.23	
	 22.000	-10.278	 125.46	 -8.607	-71.945	 -8.584	-71.889	-13.913	-111.73	
	 22.100	-10.426	 123.67	 -8.573	-74.820	 -8.560	-74.872	-13.730	-113.41	
	 22.200	-10.568	 121.99	 -8.537	-77.693	 -8.530	-77.509	-13.568	-114.78	
	 22.300	-10.743	 120.24	 -8.515	-80.473	 -8.477	-80.418	-13.386	-116.41	
	 22.400	-10.895	 118.28	 -8.465	-83.223	 -8.446	-83.349	-13.207	-117.70	
	 22.500	-11.096	 116.63	 -8.449	-86.156	 -8.421	-86.101	-13.019	-119.25	
	 22.600	-11.265	 115.10	 -8.420	-88.944	 -8.399	-88.992	-12.883	-120.55	
	 22.700	-11.487	 113.09	 -8.394	-91.856	 -8.391	-91.846	-12.742	-122.39	
	 22.800	-11.662	 111.22	 -8.394	-94.640	 -8.363	-94.830	-12.626	-123.47	
	 22.900	-11.913	 109.67	 -8.359	-97.398	 -8.348	-97.473	-12.550	-125.18	
	 23.000	-12.094	 107.69	 -8.300	-99.984	 -8.332	-100.22	-12.431	-126.46	
	 23.100	-12.326	 105.94	 -8.312	-102.90	 -8.302	-102.74	-12.397	-127.89	
	 23.200	-12.573	 103.84	 -8.259	-105.49	 -8.288	-105.47	-12.377	-129.02	
	 23.300	-12.842	 102.12	 -8.236	-108.17	 -8.229	-108.02	-12.309	-130.35	
	 23.400	-13.095	 100.01	 -8.178	-110.89	 -8.184	-110.75	-12.266	-131.04	
	 23.500	-13.424	 98.071	 -8.163	-113.56	 -8.152	-113.45	-12.220	-132.21	
	 23.600	-13.690	 95.738	 -8.126	-116.14	 -8.120	-116.05	-12.202	-132.64	
	 23.700	-14.045	 93.849	 -8.077	-119.01	 -8.086	-118.95	-12.104	-133.84	
	 23.800	-14.384	 91.453	 -8.063	-121.57	 -8.047	-121.65	-12.062	-134.54	
	 23.900	-14.833	 89.295	 -8.004	-124.27	 -8.007	-124.28	-11.981	-135.39	
	 24.000	-15.224	 87.126	 -7.978	-126.93	 -7.980	-127.13	-11.961	-136.27	
	 24.100	-15.720	 85.200	 -7.957	-129.66	 -7.947	-129.65	-11.879	-137.33	
	 24.200	-16.064	 83.013	 -7.920	-132.13	 -7.922	-132.37	-11.861	-137.93	
	 24.300	-16.642	 80.631	 -7.899	-135.05	 -7.909	-135.08	-11.813	-139.06	
	 24.400	-17.171	 78.121	 -7.847	-137.66	 -7.857	-137.71	-11.821	-139.54	
	 24.500	-17.773	 75.583	 -7.812	-140.21	 -7.846	-140.22	-11.766	-139.98	
	 24.600	-18.420	 73.083	 -7.792	-142.88	 -7.793	-142.92	-11.734	-140.62	
	 24.700	-19.154	 70.270	 -7.785	-145.60	 -7.765	-145.37	-11.690	-141.28	
	 24.800	-19.862	 67.039	 -7.725	-148.04	 -7.725	-148.00	-11.670	-141.84	
	 24.900	-20.907	 64.163	 -7.707	-150.65	 -7.699	-150.59	-11.589	-142.02	
	 25.000	-21.802	 60.691	 -7.668	-153.38	 -7.671	-153.31	-11.555	-142.93	
	 25.100	-22.853	 56.229	 -7.639	-155.93	 -7.630	-155.91	-11.469	-143.57	
	 25.200	-23.965	 51.786	 -7.581	-158.41	 -7.597	-158.50	-11.471	-144.29	
	 25.300	-25.546	 47.049	 -7.572	-161.09	 -7.549	-161.03	-11.422	-144.72	
	 25.400	-27.299	 40.038	 -7.533	-163.57	 -7.517	-163.55	-11.395	-145.04	
	 25.500	-29.411	 29.614	 -7.487	-166.25	 -7.475	-166.33	-11.261	-145.60	
	 25.600	-31.546	 14.117	 -7.424	-168.99	 -7.436	-168.92	-11.189	-146.02	
	 25.700	-33.970	 -4.149	 -7.398	-171.45	 -7.415	-171.53	-11.105	-146.97	
	 25.800	-35.020	-37.002	 -7.349	-174.07	 -7.388	-174.11	-11.047	-147.75	
	 25.900	-33.157	-63.101	 -7.311	-176.58	 -7.334	-176.63	-10.972	-148.47	
	 26.000	-30.881	-84.164	 -7.290	-179.44	 -7.302	-179.35	-10.950	-149.57	
	 26.100	-28.774	-96.855	 -7.239	 177.86	 -7.262	 178.05	-10.875	-150.51	
	 26.200	-26.990	-105.39	 -7.237	 175.35	 -7.224	 175.50	-10.928	-151.05	
	 26.300	-25.455	-111.93	 -7.176	 172.90	 -7.192	 172.79	-10.872	-151.73	
	 26.400	-23.951	-117.21	 -7.178	 169.98	 -7.151	 170.07	-10.808	-152.90	
	 26.500	-22.823	-122.18	 -7.141	 167.41	 -7.125	 167.40	-10.772	-153.88	
	 26.600	-21.822	-125.68	 -7.117	 164.84	 -7.096	 164.85	-10.797	-155.21	
	 26.700	-20.976	-129.44	 -7.076	 162.35	 -7.061	 162.21	-10.797	-155.99	
	 26.800	-20.328	-132.37	 -7.063	 159.79	 -7.039	 159.60	-10.847	-156.91	
	 26.900	-19.578	-134.89	 -7.031	 157.10	 -6.995	 157.01	-10.855	-157.72	
	 27.000	-19.022	-137.61	 -6.980	 154.36	 -6.986	 154.42	-10.909	-158.92	
	 27.100	-18.405	-140.79	 -6.962	 151.98	 -6.946	 151.84	-10.946	-159.55	
	 27.200	-17.835	-142.28	 -6.902	 149.20	 -6.906	 149.22	-10.995	-160.49	
	 27.300	-17.455	-145.38	 -6.887	 146.62	 -6.901	 146.65	-11.053	-161.16	
	 27.400	-16.938	-147.81	 -6.852	 144.11	 -6.868	 144.24	-11.153	-162.21	
	 27.500	-16.576	-150.42	 -6.801	 141.40	 -6.826	 141.57	-11.243	-162.61	
	 27.600	-16.282	-152.75	 -6.774	 138.73	 -6.775	 138.98	-11.346	-163.31	
	 27.700	-16.013	-154.92	 -6.746	 136.21	 -6.752	 136.37	-11.423	-163.64	
	 27.800	-15.699	-157.46	 -6.705	 133.42	 -6.708	 133.58	-11.492	-164.56	
	 27.900	-15.412	-160.21	 -6.715	 130.85	 -6.693	 130.93	-11.644	-165.01	
	 28.000	-15.238	-162.63	 -6.667	 128.12	 -6.655	 128.30	-11.772	-165.45	
	 28.100	-15.022	-164.38	 -6.645	 125.65	 -6.651	 125.56	-11.907	-165.43	
	 28.200	-14.891	-166.47	 -6.630	 122.83	 -6.640	 122.91	-12.012	-166.06	
	 28.300	-14.811	-168.89	 -6.623	 120.43	 -6.617	 120.27	-12.149	-166.05	
	 28.400	-14.662	-171.23	 -6.585	 117.64	 -6.601	 117.70	-12.272	-166.28	
	 28.500	-14.515	-173.12	 -6.565	 115.05	 -6.579	 115.02	-12.402	-166.06	
	 28.600	-14.468	-174.86	 -6.530	 112.36	 -6.567	 112.45	-12.587	-166.10	
	 28.700	-14.387	-176.63	 -6.527	 109.99	 -6.530	 109.75	-12.706	-165.81	
	 28.800	-14.307	-179.33	 -6.497	 107.13	 -6.512	 107.23	-12.785	-165.91	
	 28.900	-14.243	 178.49	 -6.492	 104.63	 -6.493	 104.67	-12.922	-165.40	
	 29.000	-14.221	 176.72	 -6.472	 101.96	 -6.462	 102.10	-13.057	-165.05	
	 29.100	-14.163	 174.36	 -6.454	 99.456	 -6.441	 99.457	-13.207	-164.51	
	 29.200	-14.105	 171.75	 -6.443	 96.652	 -6.407	 96.819	-13.269	-163.90	
	 29.300	-14.138	 169.45	 -6.429	 94.288	 -6.421	 94.390	-13.441	-163.12	
	 29.400	-14.261	 167.38	 -6.414	 91.699	 -6.406	 91.744	-13.485	-162.17	
	 29.500	-14.299	 165.16	 -6.385	 89.222	 -6.371	 89.231	-13.523	-161.13	
	 29.600	-14.336	 162.68	 -6.367	 86.689	 -6.360	 86.459	-13.530	-160.59	
	 29.700	-14.517	 160.27	 -6.362	 84.091	 -6.356	 83.990	-13.608	-159.82	
	 29.800	-14.723	 158.22	 -6.337	 81.360	 -6.342	 81.321	-13.645	-159.05	
	 29.900	-14.821	 155.71	 -6.351	 78.661	 -6.327	 78.797	-13.658	-158.01	
	 30.000	-14.974	 153.86	 -6.328	 76.289	 -6.329	 76.087	-13.647	-157.58	
	 30.100	-15.168	 151.60	 -6.333	 73.867	 -6.344	 73.876	-13.705	-156.68	
	 30.200	-15.344	 149.48	 -6.324	 71.188	 -6.316	 71.196	-13.661	-155.68	
	 30.300	-15.546	 147.26	 -6.300	 68.570	 -6.312	 68.576	-13.689	-154.51	
	 30.400	-15.755	 144.83	 -6.302	 65.867	 -6.296	 66.110	-13.611	-154.08	
	 30.500	-16.019	 142.46	 -6.306	 63.352	 -6.291	 63.455	-13.507	-153.39	
	 30.600	-16.267	 139.53	 -6.259	 60.831	 -6.290	 60.959	-13.494	-152.92	
	 30.700	-16.585	 137.26	 -6.264	 58.425	 -6.268	 58.433	-13.468	-151.79	
	 30.800	-16.865	 134.61	 -6.239	 55.660	 -6.255	 55.891	-13.251	-151.07	
	 30.900	-17.242	 131.60	 -6.237	 53.323	 -6.246	 53.320	-13.184	-150.44	
	 31.000	-17.608	 128.77	 -6.227	 50.549	 -6.237	 50.757	-13.110	-149.89	
	 31.100	-18.102	 125.92	 -6.250	 48.161	 -6.238	 48.145	-13.002	-149.34	
	 31.200	-18.616	 122.49	 -6.243	 45.662	 -6.253	 45.649	-12.855	-148.75	
	 31.300	-19.128	 119.70	 -6.257	 43.173	 -6.258	 43.064	-12.736	-148.72	
	 31.400	-19.791	 116.23	 -6.266	 40.644	 -6.248	 40.533	-12.587	-148.67	
	 31.500	-20.281	 112.78	 -6.268	 38.133	 -6.274	 38.076	-12.514	-148.63	
	 31.600	-20.986	 110.08	 -6.251	 35.767	 -6.269	 35.717	-12.406	-148.52	
	 31.700	-21.817	 106.57	 -6.276	 33.153	 -6.269	 33.114	-12.317	-148.28	
	 31.800	-22.531	 101.97	 -6.281	 30.800	 -6.278	 30.869	-12.195	-148.36	
	 31.900	-23.164	 97.727	 -6.285	 28.263	 -6.282	 28.355	-12.083	-148.70	
	 32.000	-24.203	 93.731	 -6.277	 25.673	 -6.285	 25.846	-11.974	-148.66	
	 32.100	-25.149	 87.751	 -6.307	 23.397	 -6.282	 23.384	-11.875	-149.16	
	 32.200	-26.293	 79.437	 -6.279	 20.951	 -6.292	 20.965	-11.791	-149.06	
	 32.300	-27.098	 72.224	 -6.314	 18.406	 -6.294	 18.609	-11.707	-149.57	
	 32.400	-28.134	 63.319	 -6.344	 16.014	 -6.300	 16.183	-11.596	-149.62	
	 32.500	-29.339	 50.167	 -6.308	 13.702	 -6.315	 13.606	-11.538	-150.14	
	 32.600	-29.915	 35.867	 -6.345	 11.208	 -6.307	 11.248	-11.426	-150.45	
	 32.700	-30.417	 18.158	 -6.332	  8.806	 -6.344	  8.796	-11.338	-151.04	
	 32.800	-30.632	  3.783	 -6.335	  6.260	 -6.350	  6.313	-11.277	-151.25	
	 32.900	-30.124	-11.258	 -6.348	  3.984	 -6.364	  3.883	-11.198	-151.99	
	 33.000	-29.562	-23.389	 -6.384	  1.475	 -6.395	  1.537	-11.145	-152.27	
	 33.100	-28.282	-32.481	 -6.396	 -0.846	 -6.412	 -0.752	-11.078	-153.17	
	 33.200	-27.426	-42.654	 -6.408	 -3.223	 -6.432	 -3.102	-11.055	-153.98	
	 33.300	-26.401	-49.476	 -6.410	 -5.451	 -6.439	 -5.516	-10.965	-154.55	
	 33.400	-25.773	-54.487	 -6.440	 -7.930	 -6.434	 -7.622	-11.016	-155.14	
	 33.500	-24.825	-60.086	 -6.464	-10.163	 -6.446	-10.051	-11.002	-155.62	
	 33.600	-24.149	-64.038	 -6.453	-12.525	 -6.458	-12.520	-10.940	-156.20	
	 33.700	-23.488	-68.038	 -6.494	-14.854	 -6.463	-14.833	-10.867	-157.23	
	 33.800	-22.944	-72.547	 -6.486	-17.182	 -6.468	-17.239	-10.944	-157.96	
	 33.900	-22.376	-75.282	 -6.545	-19.616	 -6.504	-19.637	-10.927	-158.55	
	 34.000	-21.955	-78.362	 -6.536	-22.048	 -6.535	-21.899	-10.945	-159.09	
	 34.100	-21.576	-80.643	 -6.556	-24.122	 -6.568	-24.260	-10.925	-160.09	
	 34.200	-21.201	-83.218	 -6.578	-26.428	 -6.579	-26.368	-10.973	-160.51	
	 34.300	-20.746	-85.183	 -6.572	-28.710	 -6.605	-28.731	-11.010	-161.22	
	 34.400	-20.296	-88.183	 -6.578	-31.150	 -6.623	-31.039	-11.059	-162.03	
	 34.500	-19.937	-90.038	 -6.613	-33.324	 -6.628	-33.241	-11.092	-162.69	
	 34.600	-19.705	-93.347	 -6.629	-35.558	 -6.643	-35.543	-11.184	-163.26	
	 34.700	-19.495	-94.376	 -6.638	-38.168	 -6.639	-37.918	-11.273	-163.60	
	 34.800	-19.178	-96.483	 -6.651	-40.374	 -6.646	-40.282	-11.364	-163.80	
	 34.900	-18.958	-99.218	 -6.671	-42.639	 -6.667	-42.677	-11.418	-164.15	
	 35.000	-18.699	-101.75	 -6.682	-45.128	 -6.701	-45.058	-11.501	-164.22	
	 35.100	-18.550	-103.70	 -6.726	-47.496	 -6.726	-47.507	-11.551	-164.70	
	 35.200	-18.312	-104.91	 -6.764	-49.832	 -6.764	-49.906	-11.643	-164.73	
	 35.300	-18.302	-107.30	 -6.787	-52.049	 -6.788	-52.223	-11.679	-164.77	
	 35.400	-17.954	-109.72	 -6.869	-54.479	 -6.833	-54.643	-11.742	-164.90	
	 35.500	-17.976	-111.73	 -6.886	-56.843	 -6.884	-56.864	-11.806	-165.02	
	 35.600	-17.847	-113.21	 -6.935	-59.210	 -6.922	-59.141	-11.903	-164.97	
	 35.700	-17.774	-115.33	 -6.990	-61.464	 -6.948	-61.372	-11.950	-164.88	
	 35.800	-17.645	-116.47	 -7.003	-63.618	 -7.023	-63.794	-12.011	-164.82	
	 35.900	-17.533	-119.33	 -7.086	-66.064	 -7.086	-66.044	-12.091	-164.78	
	 36.000	-17.291	-120.92	 -7.109	-68.215	 -7.146	-68.215	-12.154	-164.29	
	 36.100	-17.347	-122.52	 -7.175	-70.511	 -7.197	-70.507	-12.196	-163.90	
	 36.200	-17.244	-123.73	 -7.219	-72.831	 -7.262	-72.636	-12.228	-163.09	
	 36.300	-17.219	-126.26	 -7.292	-74.993	 -7.312	-74.791	-12.201	-162.57	
	 36.400	-17.026	-127.83	 -7.347	-77.196	 -7.346	-77.038	-12.233	-161.91	
	 36.500	-17.023	-129.50	 -7.405	-79.266	 -7.407	-79.278	-12.209	-160.99	
	 36.600	-16.786	-131.84	 -7.468	-81.619	 -7.476	-81.415	-12.100	-159.92	
	 36.700	-16.755	-133.11	 -7.584	-83.650	 -7.544	-83.590	-11.947	-159.08	
	 36.800	-16.633	-134.87	 -7.637	-85.791	 -7.657	-85.934	-11.831	-158.40	
	 36.900	-16.651	-137.53	 -7.750	-87.740	 -7.726	-87.797	-11.601	-158.09	
	 37.000	-16.506	-139.64	 -7.827	-89.837	 -7.823	-89.859	-11.489	-157.66	
	 37.100	-16.461	-140.96	 -7.904	-91.623	 -7.889	-91.899	-11.327	-157.35	
	 37.200	-16.332	-143.09	 -7.976	-93.643	 -7.993	-93.835	-11.146	-157.24	
	 37.300	-16.253	-145.53	 -8.073	-95.408	 -8.096	-95.545	-10.931	-156.94	
	 37.400	-15.949	-147.52	 -8.148	-97.303	 -8.182	-97.189	-10.753	-157.09	
	 37.500	-15.828	-150.77	 -8.222	-98.900	 -8.244	-98.780	-10.478	-157.08	
	 37.600	-15.726	-152.95	 -8.333	-100.68	 -8.307	-100.46	-10.255	-157.59	
	 37.700	-15.696	-156.31	 -8.364	-102.23	 -8.362	-102.09	-10.015	-158.21	
	 37.800	-15.520	-159.55	 -8.439	-103.83	 -8.429	-103.66	 -9.802	-158.94	
	 37.900	-15.439	-162.66	 -8.483	-105.36	 -8.445	-105.14	 -9.574	-159.37	
	 38.000	-15.334	-165.19	 -8.541	-106.76	 -8.501	-106.64	 -9.328	-160.24	
	 38.100	-15.195	-169.44	 -8.546	-108.29	 -8.535	-108.28	 -9.078	-161.53	
	 38.200	-15.203	-172.78	 -8.562	-109.75	 -8.531	-109.75	 -8.894	-162.85	
	 38.300	-15.191	-176.37	 -8.559	-111.17	 -8.549	-111.20	 -8.720	-164.21	
	 38.400	-15.170	-179.08	 -8.532	-112.82	 -8.584	-112.70	 -8.527	-165.40	
	 38.500	-14.999	 176.87	 -8.557	-114.13	 -8.572	-114.03	 -8.373	-167.27	
	 38.600	-14.766	 173.02	 -8.515	-115.26	 -8.543	-115.53	 -8.258	-168.85	
	 38.700	-14.732	 169.03	 -8.474	-117.02	 -8.505	-117.22	 -8.133	-170.24	
	 38.800	-14.699	 164.36	 -8.452	-118.68	 -8.464	-118.73	 -8.038	-171.46	
	 38.900	-14.570	 160.18	 -8.382	-120.38	 -8.409	-120.11	 -7.903	-173.02	
	 39.000	-14.582	 155.38	 -8.307	-121.97	 -8.323	-121.86	 -7.804	-175.09	
	 39.100	-14.509	 151.22	 -8.269	-123.69	 -8.232	-123.72	 -7.764	-176.40	
	 39.200	-14.508	 146.95	 -8.183	-125.63	 -8.133	-125.56	 -7.717	-177.94	
	 39.300	-14.602	 141.76	 -8.105	-127.35	 -8.086	-127.42	 -7.666	-179.09	
	 39.400	-14.567	 136.86	 -8.011	-129.60	 -7.984	-129.57	 -7.615	 178.84	
	 39.500	-14.713	 132.49	 -7.967	-131.68	 -7.885	-131.70	 -7.565	 177.78	
	 39.600	-14.675	 128.13	 -7.893	-133.56	 -7.835	-133.83	 -7.591	 176.38	
	 39.700	-14.652	 123.16	 -7.819	-135.92	 -7.823	-135.93	 -7.581	 175.21	
	 39.800	-14.650	 117.81	 -7.758	-138.29	 -7.776	-138.13	 -7.523	 173.66	
	 39.900	-14.699	 112.52	 -7.711	-140.44	 -7.739	-140.44	 -7.564	 172.89	
	 40.000	-14.867	 108.47	 -7.627	-142.40	 -7.637	-142.65	 -7.560	 172.05	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state027_001.txt

