! Date: Wednesday, June 30, 2004  10:27 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state028_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.006000 mA, Vctl = -5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-14.549	 150.31	 -8.885	 26.664	 -8.899	 26.555	-10.151	-114.66	
	 20.100	-14.700	 153.16	 -8.838	 22.535	 -8.841	 22.483	-10.444	-114.71	
	 20.200	-14.768	 155.59	 -8.767	 18.351	 -8.795	 18.206	-10.649	-114.82	
	 20.300	-14.718	 157.88	 -8.721	 14.065	 -8.736	 14.131	-10.860	-114.42	
	 20.400	-14.605	 159.95	 -8.676	  9.758	 -8.683	  9.873	-11.033	-114.45	
	 20.500	-14.429	 161.96	 -8.660	  5.549	 -8.666	  5.610	-11.250	-114.03	
	 20.600	-14.269	 163.37	 -8.631	  1.633	 -8.643	  1.735	-11.340	-113.71	
	 20.700	-13.922	 164.83	 -8.613	 -2.368	 -8.595	 -2.199	-11.507	-113.37	
	 20.800	-13.641	 165.67	 -8.579	 -6.310	 -8.576	 -6.236	-11.590	-112.80	
	 20.900	-13.357	 166.25	 -8.586	-10.141	 -8.556	-10.115	-11.692	-112.10	
	 21.000	-13.039	 165.92	 -8.545	-14.108	 -8.521	-14.167	-11.718	-111.87	
	 21.100	-12.750	 165.50	 -8.561	-17.754	 -8.529	-17.824	-11.802	-111.32	
	 21.200	-12.478	 164.73	 -8.503	-21.626	 -8.532	-21.667	-11.803	-110.78	
	 21.300	-12.236	 163.73	 -8.536	-25.334	 -8.529	-25.348	-11.804	-110.06	
	 21.400	-12.043	 162.61	 -8.507	-29.002	 -8.525	-29.008	-11.742	-109.79	
	 21.500	-11.798	 161.48	 -8.507	-32.551	 -8.506	-32.583	-11.681	-109.82	
	 21.600	-11.602	 159.99	 -8.490	-35.990	 -8.516	-36.076	-11.651	-109.31	
	 21.700	-11.440	 158.35	 -8.514	-39.463	 -8.524	-39.476	-11.576	-109.06	
	 21.800	-11.288	 156.77	 -8.495	-42.849	 -8.510	-42.797	-11.459	-108.93	
	 21.900	-11.137	 155.14	 -8.514	-46.338	 -8.507	-46.253	-11.393	-109.23	
	 22.000	-11.088	 153.19	 -8.497	-49.553	 -8.483	-49.455	-11.252	-109.29	
	 22.100	-10.979	 151.42	 -8.469	-52.903	 -8.480	-52.988	-11.184	-109.96	
	 22.200	-10.933	 149.77	 -8.465	-56.255	 -8.459	-56.163	-11.094	-110.14	
	 22.300	-10.914	 147.95	 -8.477	-59.529	 -8.456	-59.371	-11.020	-110.61	
	 22.400	-10.878	 145.81	 -8.461	-62.710	 -8.431	-62.794	-10.897	-110.89	
	 22.500	-10.855	 143.94	 -8.451	-65.972	 -8.440	-66.055	-10.817	-111.70	
	 22.600	-10.885	 142.42	 -8.442	-69.181	 -8.433	-69.288	-10.725	-112.16	
	 22.700	-10.903	 140.37	 -8.461	-72.411	 -8.452	-72.416	-10.664	-113.06	
	 22.800	-10.936	 138.52	 -8.448	-75.371	 -8.460	-75.516	-10.594	-113.70	
	 22.900	-10.992	 136.56	 -8.456	-78.614	 -8.462	-78.576	-10.541	-114.52	
	 23.000	-11.009	 134.79	 -8.454	-81.555	 -8.471	-81.654	-10.466	-115.05	
	 23.100	-11.077	 132.90	 -8.464	-84.527	 -8.476	-84.360	-10.427	-115.93	
	 23.200	-11.133	 130.94	 -8.462	-87.455	 -8.477	-87.489	-10.404	-116.52	
	 23.300	-11.204	 128.94	 -8.470	-90.503	 -8.462	-90.209	-10.340	-117.35	
	 23.400	-11.323	 126.91	 -8.429	-93.209	 -8.433	-93.236	-10.288	-117.77	
	 23.500	-11.448	 124.92	 -8.455	-96.277	 -8.426	-96.099	-10.241	-118.59	
	 23.600	-11.535	 122.87	 -8.439	-98.947	 -8.422	-98.855	-10.187	-118.88	
	 23.700	-11.689	 120.49	 -8.418	-102.03	 -8.412	-101.88	-10.106	-119.73	
	 23.800	-11.872	 118.27	 -8.418	-104.76	 -8.409	-104.75	-10.056	-120.44	
	 23.900	-12.093	 116.37	 -8.381	-107.73	 -8.393	-107.57	 -9.952	-121.39	
	 24.000	-12.277	 114.40	 -8.384	-110.29	 -8.381	-110.50	 -9.922	-122.25	
	 24.100	-12.527	 112.24	 -8.397	-113.32	 -8.382	-113.34	 -9.836	-123.44	
	 24.200	-12.753	 110.27	 -8.373	-115.77	 -8.375	-116.12	 -9.814	-124.30	
	 24.300	-12.992	 108.31	 -8.366	-118.83	 -8.383	-118.89	 -9.798	-125.46	
	 24.400	-13.300	 106.32	 -8.367	-121.26	 -8.370	-121.52	 -9.806	-126.00	
	 24.500	-13.618	 104.34	 -8.356	-124.14	 -8.359	-124.11	 -9.725	-126.72	
	 24.600	-13.850	 102.53	 -8.343	-126.68	 -8.355	-126.75	 -9.700	-127.57	
	 24.700	-14.213	 100.38	 -8.313	-129.46	 -8.320	-129.33	 -9.650	-128.59	
	 24.800	-14.549	 98.191	 -8.323	-131.95	 -8.320	-131.97	 -9.642	-129.27	
	 24.900	-14.973	 96.146	 -8.289	-134.68	 -8.283	-134.58	 -9.560	-129.98	
	 25.000	-15.387	 94.278	 -8.287	-137.31	 -8.258	-137.24	 -9.556	-131.15	
	 25.100	-15.863	 92.349	 -8.257	-139.96	 -8.239	-139.92	 -9.497	-132.23	
	 25.200	-16.276	 90.198	 -8.224	-142.43	 -8.221	-142.53	 -9.512	-133.18	
	 25.300	-16.948	 88.028	 -8.209	-145.05	 -8.178	-145.12	 -9.480	-133.87	
	 25.400	-17.498	 86.548	 -8.182	-147.57	 -8.149	-147.69	 -9.485	-134.72	
	 25.500	-18.181	 84.750	 -8.142	-150.30	 -8.124	-150.36	 -9.401	-135.61	
	 25.600	-18.858	 82.984	 -8.101	-152.93	 -8.099	-153.07	 -9.392	-136.71	
	 25.700	-19.618	 81.581	 -8.067	-155.46	 -8.079	-155.62	 -9.332	-137.80	
	 25.800	-20.341	 80.285	 -8.040	-157.98	 -8.057	-158.06	 -9.341	-139.07	
	 25.900	-21.313	 79.317	 -7.992	-160.66	 -8.023	-160.64	 -9.315	-140.05	
	 26.000	-22.358	 78.492	 -7.967	-163.35	 -7.989	-163.40	 -9.347	-141.53	
	 26.100	-23.501	 75.915	 -7.933	-166.00	 -7.960	-165.96	 -9.345	-142.61	
	 26.200	-24.561	 76.699	 -7.905	-168.34	 -7.920	-168.44	 -9.441	-143.76	
	 26.300	-26.067	 74.552	 -7.874	-171.14	 -7.893	-171.06	 -9.432	-144.65	
	 26.400	-27.907	 77.212	 -7.857	-173.79	 -7.837	-173.70	 -9.454	-145.97	
	 26.500	-30.144	 78.470	 -7.836	-176.41	 -7.804	-176.37	 -9.468	-147.15	
	 26.600	-32.906	 86.578	 -7.785	-178.93	 -7.760	-178.83	 -9.556	-148.61	
	 26.700	-35.717	 97.607	 -7.759	 178.52	 -7.719	 178.49	 -9.610	-149.59	
	 26.800	-38.383	 122.34	 -7.706	 175.97	 -7.684	 175.76	 -9.716	-151.04	
	 26.900	-39.438	 172.61	 -7.659	 173.44	 -7.648	 173.29	 -9.799	-151.95	
	 27.000	-35.951	-165.62	 -7.649	 170.75	 -7.633	 170.63	 -9.900	-153.30	
	 27.100	-32.590	-157.96	 -7.571	 168.16	 -7.587	 168.09	 -9.989	-154.25	
	 27.200	-30.302	-151.15	 -7.526	 165.50	 -7.554	 165.49	-10.141	-155.43	
	 27.300	-28.281	-150.10	 -7.494	 162.80	 -7.511	 162.93	-10.247	-156.49	
	 27.400	-26.848	-149.40	 -7.452	 160.36	 -7.485	 160.43	-10.414	-157.80	
	 27.500	-25.517	-152.77	 -7.400	 157.58	 -7.416	 157.82	-10.598	-158.57	
	 27.600	-24.668	-150.61	 -7.365	 154.89	 -7.351	 155.15	-10.765	-159.51	
	 27.700	-23.761	-152.51	 -7.324	 152.42	 -7.326	 152.52	-10.910	-160.13	
	 27.800	-22.991	-153.93	 -7.280	 149.62	 -7.285	 149.68	-11.101	-161.20	
	 27.900	-22.270	-154.79	 -7.252	 146.96	 -7.240	 147.09	-11.343	-161.98	
	 28.000	-21.902	-156.55	 -7.215	 144.35	 -7.177	 144.35	-11.574	-162.74	
	 28.100	-21.356	-158.22	 -7.164	 141.67	 -7.153	 141.52	-11.822	-162.81	
	 28.200	-20.925	-159.11	 -7.136	 138.92	 -7.134	 138.85	-12.049	-163.45	
	 28.300	-20.533	-160.70	 -7.111	 136.31	 -7.117	 136.09	-12.337	-163.61	
	 28.400	-20.286	-162.16	 -7.078	 133.47	 -7.083	 133.45	-12.581	-163.93	
	 28.500	-19.882	-164.20	 -7.044	 130.89	 -7.050	 130.82	-12.918	-163.58	
	 28.600	-19.501	-164.88	 -7.010	 128.23	 -7.020	 128.04	-13.181	-164.01	
	 28.700	-19.291	-166.16	 -6.971	 125.51	 -6.983	 125.40	-13.479	-163.28	
	 28.800	-19.190	-167.80	 -6.930	 122.52	 -6.942	 122.75	-13.708	-162.92	
	 28.900	-18.986	-170.30	 -6.937	 120.07	 -6.919	 120.01	-14.019	-162.28	
	 29.000	-18.830	-171.16	 -6.893	 117.23	 -6.897	 117.32	-14.340	-161.18	
	 29.100	-18.638	-173.06	 -6.866	 114.54	 -6.859	 114.66	-14.568	-159.91	
	 29.200	-18.496	-175.34	 -6.839	 111.76	 -6.853	 111.95	-14.799	-158.75	
	 29.300	-18.434	-176.43	 -6.819	 109.35	 -6.845	 109.33	-15.081	-157.15	
	 29.400	-18.483	-178.47	 -6.829	 106.63	 -6.818	 106.77	-15.324	-155.63	
	 29.500	-18.479	 179.84	 -6.778	 104.03	 -6.765	 104.08	-15.487	-153.61	
	 29.600	-18.375	 178.23	 -6.748	 101.26	 -6.739	 101.24	-15.596	-151.56	
	 29.700	-18.528	 176.51	 -6.734	 98.853	 -6.727	 98.625	-15.799	-150.14	
	 29.800	-18.555	 175.01	 -6.711	 95.941	 -6.706	 95.918	-15.924	-147.81	
	 29.900	-18.698	 173.61	 -6.688	 93.144	 -6.688	 93.225	-16.030	-145.43	
	 30.000	-18.872	 171.56	 -6.684	 90.810	 -6.677	 90.611	-16.094	-143.29	
	 30.100	-19.002	 170.75	 -6.672	 88.182	 -6.680	 88.088	-16.158	-141.36	
	 30.200	-19.185	 169.09	 -6.640	 85.409	 -6.649	 85.432	-16.121	-138.31	
	 30.300	-19.246	 167.69	 -6.649	 82.591	 -6.626	 82.617	-16.068	-135.95	
	 30.400	-19.585	 165.89	 -6.626	 79.990	 -6.629	 80.040	-15.955	-133.37	
	 30.500	-19.757	 163.79	 -6.611	 77.137	 -6.607	 77.458	-15.736	-132.10	
	 30.600	-20.099	 162.44	 -6.604	 74.650	 -6.587	 74.693	-15.666	-130.07	
	 30.700	-20.316	 161.05	 -6.586	 72.012	 -6.561	 72.125	-15.458	-128.14	
	 30.800	-20.691	 159.26	 -6.566	 69.205	 -6.560	 69.449	-15.229	-125.89	
	 30.900	-21.165	 157.70	 -6.556	 66.674	 -6.543	 66.802	-15.024	-124.77	
	 31.000	-21.587	 156.50	 -6.506	 64.080	 -6.532	 63.985	-14.748	-123.04	
	 31.100	-22.160	 154.13	 -6.553	 61.340	 -6.522	 61.445	-14.512	-121.82	
	 31.200	-22.933	 153.58	 -6.521	 58.719	 -6.509	 58.758	-14.167	-120.76	
	 31.300	-23.563	 152.77	 -6.524	 56.202	 -6.531	 56.096	-13.929	-120.32	
	 31.400	-24.353	 152.48	 -6.511	 53.620	 -6.526	 53.496	-13.656	-119.58	
	 31.500	-25.187	 152.82	 -6.538	 50.855	 -6.523	 50.846	-13.479	-119.67	
	 31.600	-26.263	 151.90	 -6.526	 48.428	 -6.528	 48.319	-13.217	-118.97	
	 31.700	-27.473	 153.25	 -6.518	 45.868	 -6.539	 45.724	-12.979	-118.99	
	 31.800	-28.667	 156.27	 -6.532	 43.164	 -6.541	 43.218	-12.742	-118.84	
	 31.900	-29.731	 158.74	 -6.549	 40.619	 -6.551	 40.607	-12.526	-118.89	
	 32.000	-31.385	 162.80	 -6.555	 37.920	 -6.560	 38.042	-12.321	-118.80	
	 32.100	-32.764	 173.06	 -6.550	 35.633	 -6.548	 35.538	-12.153	-118.85	
	 32.200	-34.510	-173.23	 -6.556	 33.007	 -6.548	 32.899	-11.971	-119.02	
	 32.300	-35.728	-154.35	 -6.571	 30.349	 -6.560	 30.534	-11.774	-119.32	
	 32.400	-35.339	-136.01	 -6.599	 27.807	 -6.569	 27.975	-11.582	-119.39	
	 32.500	-33.707	-118.09	 -6.591	 25.407	 -6.579	 25.450	-11.414	-119.82	
	 32.600	-32.183	-104.97	 -6.622	 22.909	 -6.583	 22.990	-11.213	-120.34	
	 32.700	-30.116	-100.57	 -6.604	 20.430	 -6.604	 20.234	-11.027	-120.64	
	 32.800	-28.438	-97.596	 -6.619	 17.851	 -6.633	 17.792	-10.880	-121.12	
	 32.900	-27.308	-96.187	 -6.646	 15.355	 -6.645	 15.145	-10.737	-122.05	
	 33.000	-26.308	-96.260	 -6.657	 12.742	 -6.672	 12.712	-10.588	-122.51	
	 33.100	-25.199	-95.347	 -6.683	 10.270	 -6.692	 10.270	-10.475	-123.44	
	 33.200	-24.302	-96.434	 -6.703	  7.983	 -6.725	  7.925	-10.369	-124.10	
	 33.300	-23.497	-96.402	 -6.706	  5.674	 -6.728	  5.614	-10.240	-124.96	
	 33.400	-22.885	-97.614	 -6.728	  3.140	 -6.736	  3.214	-10.204	-125.32	
	 33.500	-22.254	-98.612	 -6.754	  0.785	 -6.766	  0.802	-10.132	-125.96	
	 33.600	-21.728	-100.65	 -6.755	 -1.536	 -6.757	 -1.589	-10.009	-126.65	
	 33.700	-21.233	-101.77	 -6.807	 -4.102	 -6.767	 -4.027	 -9.910	-127.66	
	 33.800	-20.807	-103.19	 -6.809	 -6.418	 -6.798	 -6.479	 -9.902	-128.39	
	 33.900	-20.376	-104.90	 -6.842	 -8.784	 -6.826	 -8.828	 -9.829	-129.00	
	 34.000	-20.080	-106.63	 -6.862	-11.250	 -6.851	-11.094	 -9.805	-129.63	
	 34.100	-19.839	-107.10	 -6.898	-13.576	 -6.863	-13.597	 -9.713	-130.47	
	 34.200	-19.588	-108.99	 -6.913	-15.890	 -6.886	-15.902	 -9.671	-131.19	
	 34.300	-19.233	-109.64	 -6.910	-18.282	 -6.913	-18.294	 -9.649	-132.16	
	 34.400	-18.980	-111.57	 -6.926	-20.606	 -6.939	-20.701	 -9.658	-132.84	
	 34.500	-18.675	-112.89	 -6.942	-22.988	 -6.955	-22.975	 -9.644	-133.58	
	 34.600	-18.436	-114.82	 -6.952	-25.526	 -6.980	-25.164	 -9.695	-134.30	
	 34.700	-18.299	-116.02	 -6.981	-27.715	 -7.005	-27.710	 -9.712	-134.68	
	 34.800	-18.113	-117.47	 -7.007	-30.120	 -7.007	-29.980	 -9.734	-134.93	
	 34.900	-17.818	-119.48	 -7.022	-32.502	 -7.016	-32.446	 -9.683	-135.38	
	 35.000	-17.710	-120.98	 -7.072	-34.955	 -7.029	-34.819	 -9.703	-135.89	
	 35.100	-17.590	-122.83	 -7.067	-37.466	 -7.081	-37.278	 -9.692	-136.26	
	 35.200	-17.482	-124.31	 -7.118	-39.779	 -7.100	-39.633	 -9.714	-136.53	
	 35.300	-17.433	-125.94	 -7.163	-42.031	 -7.150	-42.030	 -9.692	-136.75	
	 35.400	-17.229	-127.73	 -7.218	-44.457	 -7.196	-44.453	 -9.703	-137.36	
	 35.500	-17.257	-129.28	 -7.255	-46.941	 -7.238	-46.822	 -9.674	-137.89	
	 35.600	-17.255	-130.89	 -7.290	-49.035	 -7.292	-49.139	 -9.732	-138.00	
	 35.700	-17.135	-131.74	 -7.358	-51.356	 -7.328	-51.445	 -9.715	-138.22	
	 35.800	-17.096	-132.87	 -7.394	-53.665	 -7.415	-53.839	 -9.741	-138.56	
	 35.900	-16.966	-135.28	 -7.466	-55.947	 -7.479	-55.998	 -9.769	-139.04	
	 36.000	-16.937	-136.45	 -7.509	-58.311	 -7.538	-58.309	 -9.832	-139.00	
	 36.100	-16.922	-138.18	 -7.569	-60.544	 -7.582	-60.469	 -9.818	-139.09	
	 36.200	-16.837	-139.06	 -7.614	-62.913	 -7.664	-62.849	 -9.810	-138.89	
	 36.300	-16.811	-140.88	 -7.674	-64.998	 -7.715	-64.893	 -9.781	-138.80	
	 36.400	-16.684	-142.45	 -7.739	-67.124	 -7.769	-67.120	 -9.755	-138.74	
	 36.500	-16.659	-143.70	 -7.828	-69.298	 -7.828	-69.313	 -9.728	-138.40	
	 36.600	-16.545	-144.91	 -7.921	-71.643	 -7.888	-71.460	 -9.649	-138.00	
	 36.700	-16.608	-147.25	 -7.981	-73.651	 -7.960	-73.688	 -9.524	-137.96	
	 36.800	-16.344	-148.23	 -8.067	-75.804	 -8.058	-75.983	 -9.435	-137.99	
	 36.900	-16.372	-149.58	 -8.167	-77.769	 -8.127	-77.947	 -9.301	-138.16	
	 37.000	-16.302	-151.61	 -8.260	-79.750	 -8.233	-79.924	 -9.207	-138.29	
	 37.100	-16.209	-152.54	 -8.323	-81.744	 -8.334	-81.962	 -9.107	-138.41	
	 37.200	-15.987	-154.18	 -8.451	-83.696	 -8.443	-83.632	 -8.983	-138.83	
	 37.300	-15.997	-156.13	 -8.532	-85.240	 -8.538	-85.498	 -8.856	-138.97	
	 37.400	-15.716	-157.75	 -8.597	-87.022	 -8.649	-86.972	 -8.780	-139.37	
	 37.500	-15.629	-160.50	 -8.682	-88.615	 -8.706	-88.607	 -8.585	-139.43	
	 37.600	-15.451	-162.80	 -8.740	-90.411	 -8.766	-90.311	 -8.446	-140.03	
	 37.700	-15.277	-165.68	 -8.842	-91.904	 -8.836	-91.739	 -8.286	-140.83	
	 37.800	-15.205	-168.05	 -8.894	-93.368	 -8.880	-93.259	 -8.154	-141.57	
	 37.900	-15.071	-170.78	 -8.931	-94.938	 -8.920	-94.596	 -8.026	-142.24	
	 38.000	-14.923	-173.44	 -8.990	-96.260	 -8.952	-96.064	 -7.849	-142.72	
	 38.100	-14.701	-176.93	 -8.981	-97.550	 -8.988	-97.690	 -7.636	-144.03	
	 38.200	-14.608	-179.67	 -9.014	-99.040	 -9.002	-99.010	 -7.540	-145.27	
	 38.300	-14.513	 176.92	 -9.038	-100.35	 -9.001	-100.54	 -7.420	-146.41	
	 38.400	-14.402	 173.90	 -8.996	-101.75	 -9.021	-101.78	 -7.287	-147.63	
	 38.500	-14.207	 170.82	 -9.006	-103.11	 -9.021	-103.30	 -7.176	-149.21	
	 38.600	-14.096	 167.53	 -8.954	-104.36	 -9.011	-104.69	 -7.135	-150.74	
	 38.700	-13.943	 163.45	 -8.947	-105.79	 -8.956	-106.10	 -7.074	-151.95	
	 38.800	-13.822	 159.22	 -8.875	-107.41	 -8.886	-107.67	 -7.008	-153.17	
	 38.900	-13.594	 155.03	 -8.815	-108.93	 -8.848	-108.76	 -6.933	-154.62	
	 39.000	-13.506	 151.35	 -8.731	-110.39	 -8.750	-110.45	 -6.903	-156.13	
	 39.100	-13.463	 147.53	 -8.633	-112.03	 -8.628	-112.14	 -6.865	-157.50	
	 39.200	-13.412	 142.79	 -8.565	-113.90	 -8.539	-113.82	 -6.854	-158.73	
	 39.300	-13.399	 138.91	 -8.491	-115.66	 -8.452	-115.55	 -6.830	-159.89	
	 39.400	-13.386	 134.72	 -8.356	-117.49	 -8.362	-117.70	 -6.789	-161.42	
	 39.500	-13.249	 130.03	 -8.282	-119.68	 -8.251	-119.76	 -6.838	-162.98	
	 39.600	-13.315	 126.74	 -8.262	-121.79	 -8.179	-121.83	 -6.820	-164.16	
	 39.700	-13.362	 121.34	 -8.142	-123.62	 -8.135	-123.57	 -6.864	-165.30	
	 39.800	-13.297	 117.41	 -8.068	-125.94	 -8.057	-126.06	 -6.856	-166.69	
	 39.900	-13.307	 112.85	 -8.039	-127.88	 -8.010	-128.10	 -6.913	-167.71	
	 40.000	-13.357	 108.12	 -7.918	-130.06	 -7.918	-130.35	 -6.952	-168.64	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state028_001.txt

