! Date: Wednesday, June 30, 2004  10:27 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state029_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.007000 mA, Vctl = -5.000 V, Ictl =  0.000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-14.560	 145.68	 -8.911	 31.028	 -8.927	 30.867	 -9.518	-121.94	
	 20.100	-14.817	 148.33	 -8.853	 26.807	 -8.874	 26.887	 -9.768	-122.40	
	 20.200	-15.012	 150.76	 -8.785	 22.596	 -8.797	 22.632	 -9.935	-122.81	
	 20.300	-15.106	 153.53	 -8.733	 18.458	 -8.758	 18.551	-10.129	-122.73	
	 20.400	-15.079	 156.40	 -8.695	 14.224	 -8.716	 14.393	-10.272	-123.27	
	 20.500	-15.013	 158.71	 -8.691	 10.104	 -8.692	 10.265	-10.486	-123.12	
	 20.600	-14.861	 161.38	 -8.653	  6.115	 -8.662	  6.319	-10.573	-123.13	
	 20.700	-14.600	 163.31	 -8.659	  2.001	 -8.600	  2.204	-10.742	-123.29	
	 20.800	-14.315	 164.70	 -8.610	 -1.741	 -8.605	 -1.633	-10.823	-122.97	
	 20.900	-13.983	 165.71	 -8.619	 -5.639	 -8.579	 -5.502	-10.920	-122.74	
	 21.000	-13.683	 165.79	 -8.560	 -9.410	 -8.561	 -9.475	-10.939	-122.68	
	 21.100	-13.331	 166.18	 -8.579	-13.168	 -8.564	-13.292	-11.059	-122.54	
	 21.200	-13.064	 165.56	 -8.572	-17.011	 -8.567	-17.062	-11.110	-122.16	
	 21.300	-12.774	 164.99	 -8.570	-20.558	 -8.570	-20.784	-11.122	-121.65	
	 21.400	-12.534	 164.30	 -8.554	-24.250	 -8.559	-24.263	-11.094	-121.47	
	 21.500	-12.266	 163.20	 -8.567	-27.834	 -8.562	-27.861	-11.092	-121.54	
	 21.600	-12.038	 162.00	 -8.548	-31.396	 -8.573	-31.360	-11.066	-121.00	
	 21.700	-11.865	 160.54	 -8.564	-34.977	 -8.586	-34.886	-11.005	-120.97	
	 21.800	-11.663	 159.07	 -8.546	-38.251	 -8.573	-38.112	-10.926	-120.58	
	 21.900	-11.520	 157.43	 -8.561	-41.610	 -8.555	-41.441	-10.849	-120.78	
	 22.000	-11.403	 155.89	 -8.545	-44.884	 -8.538	-44.786	-10.717	-120.84	
	 22.100	-11.273	 154.28	 -8.535	-48.168	 -8.522	-48.157	-10.653	-121.36	
	 22.200	-11.207	 152.42	 -8.522	-51.484	 -8.523	-51.356	-10.558	-121.39	
	 22.300	-11.153	 150.85	 -8.545	-54.820	 -8.510	-54.726	-10.483	-121.73	
	 22.400	-11.074	 149.10	 -8.516	-57.965	 -8.502	-58.041	-10.383	-122.03	
	 22.500	-11.013	 147.28	 -8.527	-61.244	 -8.521	-61.221	-10.282	-122.77	
	 22.600	-10.996	 145.48	 -8.514	-64.346	 -8.505	-64.449	-10.190	-123.14	
	 22.700	-11.032	 143.77	 -8.548	-67.507	 -8.536	-67.539	-10.110	-123.89	
	 22.800	-10.981	 141.78	 -8.536	-70.477	 -8.552	-70.672	-10.033	-124.40	
	 22.900	-11.036	 140.07	 -8.550	-73.685	 -8.566	-73.677	 -9.966	-125.19	
	 23.000	-11.022	 138.32	 -8.555	-76.602	 -8.576	-76.700	 -9.899	-125.76	
	 23.100	-11.051	 136.65	 -8.566	-79.553	 -8.588	-79.519	 -9.846	-126.51	
	 23.200	-11.053	 134.58	 -8.551	-82.394	 -8.568	-82.476	 -9.800	-126.93	
	 23.300	-11.088	 132.47	 -8.549	-85.447	 -8.546	-85.238	 -9.722	-127.89	
	 23.400	-11.218	 130.52	 -8.542	-88.238	 -8.536	-88.052	 -9.671	-128.23	
	 23.500	-11.266	 128.52	 -8.551	-91.210	 -8.526	-91.084	 -9.616	-129.02	
	 23.600	-11.349	 126.57	 -8.523	-93.838	 -8.537	-93.899	 -9.552	-129.21	
	 23.700	-11.458	 124.12	 -8.530	-96.766	 -8.514	-96.736	 -9.455	-129.96	
	 23.800	-11.582	 121.89	 -8.525	-99.575	 -8.498	-99.638	 -9.399	-130.79	
	 23.900	-11.773	 120.09	 -8.511	-102.46	 -8.501	-102.55	 -9.310	-131.59	
	 24.000	-11.953	 118.23	 -8.498	-105.12	 -8.492	-105.41	 -9.251	-132.36	
	 24.100	-12.110	 116.20	 -8.483	-108.07	 -8.498	-108.17	 -9.151	-133.39	
	 24.200	-12.270	 113.76	 -8.495	-110.56	 -8.475	-110.82	 -9.127	-133.98	
	 24.300	-12.520	 111.85	 -8.464	-113.59	 -8.491	-113.52	 -9.070	-135.24	
	 24.400	-12.755	 109.91	 -8.473	-116.06	 -8.473	-116.25	 -9.059	-135.78	
	 24.500	-13.002	 108.09	 -8.465	-118.82	 -8.480	-118.80	 -8.983	-136.33	
	 24.600	-13.217	 105.96	 -8.466	-121.38	 -8.458	-121.46	 -8.939	-137.06	
	 24.700	-13.510	 103.73	 -8.451	-124.10	 -8.452	-124.10	 -8.897	-138.08	
	 24.800	-13.810	 101.71	 -8.422	-126.60	 -8.428	-126.67	 -8.872	-138.62	
	 24.900	-14.170	 99.602	 -8.394	-129.38	 -8.385	-129.27	 -8.786	-139.33	
	 25.000	-14.461	 97.517	 -8.399	-131.99	 -8.375	-131.87	 -8.756	-140.21	
	 25.100	-14.824	 95.414	 -8.375	-134.51	 -8.353	-134.45	 -8.658	-141.20	
	 25.200	-15.210	 93.136	 -8.357	-137.12	 -8.352	-137.03	 -8.665	-142.05	
	 25.300	-15.754	 90.777	 -8.346	-139.74	 -8.320	-139.66	 -8.615	-142.80	
	 25.400	-16.237	 89.059	 -8.304	-142.13	 -8.291	-142.26	 -8.592	-143.48	
	 25.500	-16.719	 86.817	 -8.268	-144.84	 -8.273	-144.97	 -8.508	-144.26	
	 25.600	-17.262	 85.115	 -8.253	-147.43	 -8.247	-147.43	 -8.457	-145.11	
	 25.700	-17.873	 83.090	 -8.221	-149.99	 -8.227	-150.09	 -8.381	-146.08	
	 25.800	-18.511	 81.209	 -8.187	-152.54	 -8.203	-152.55	 -8.365	-147.25	
	 25.900	-19.117	 79.553	 -8.155	-155.27	 -8.175	-155.08	 -8.317	-148.19	
	 26.000	-19.828	 77.492	 -8.131	-157.86	 -8.143	-157.66	 -8.308	-149.37	
	 26.100	-20.615	 75.271	 -8.105	-160.35	 -8.134	-160.19	 -8.256	-150.32	
	 26.200	-21.489	 72.699	 -8.071	-162.91	 -8.126	-162.85	 -8.309	-151.27	
	 26.300	-22.500	 69.709	 -8.056	-165.54	 -8.057	-165.32	 -8.263	-152.34	
	 26.400	-23.741	 67.947	 -8.029	-168.04	 -8.037	-168.05	 -8.264	-153.34	
	 26.500	-25.085	 64.840	 -8.016	-170.52	 -7.976	-170.51	 -8.205	-154.45	
	 26.600	-26.645	 62.724	 -7.998	-173.12	 -7.964	-173.05	 -8.248	-155.84	
	 26.700	-28.255	 61.292	 -7.958	-175.66	 -7.935	-175.65	 -8.250	-156.83	
	 26.800	-30.242	 56.852	 -7.923	-178.20	 -7.897	-178.26	 -8.282	-158.10	
	 26.900	-33.376	 54.021	 -7.899	 179.43	 -7.880	 179.30	 -8.300	-159.00	
	 27.000	-38.037	 39.215	 -7.865	 176.96	 -7.864	 176.68	 -8.338	-160.46	
	 27.100	-46.962	 10.908	 -7.816	 174.35	 -7.834	 174.07	 -8.382	-161.38	
	 27.200	-44.631	-88.757	 -7.788	 171.71	 -7.790	 171.69	 -8.441	-162.57	
	 27.300	-36.984	-111.79	 -7.721	 169.17	 -7.760	 169.29	 -8.501	-163.64	
	 27.400	-33.265	-115.90	 -7.701	 166.68	 -7.741	 166.84	 -8.587	-165.01	
	 27.500	-30.746	-122.72	 -7.645	 164.12	 -7.677	 164.29	 -8.686	-165.76	
	 27.600	-28.941	-124.04	 -7.624	 161.54	 -7.615	 161.67	 -8.757	-166.96	
	 27.700	-27.432	-127.40	 -7.582	 158.99	 -7.583	 159.18	 -8.845	-167.59	
	 27.800	-26.119	-130.67	 -7.551	 156.24	 -7.542	 156.56	 -8.927	-168.84	
	 27.900	-25.045	-132.40	 -7.524	 153.88	 -7.511	 153.85	 -9.056	-169.88	
	 28.000	-24.010	-134.48	 -7.474	 151.26	 -7.457	 151.30	 -9.192	-170.89	
	 28.100	-23.241	-135.34	 -7.450	 148.66	 -7.431	 148.65	 -9.349	-171.45	
	 28.200	-22.520	-137.53	 -7.399	 146.07	 -7.405	 145.90	 -9.469	-172.59	
	 28.300	-21.861	-139.56	 -7.376	 143.57	 -7.387	 143.35	 -9.638	-173.28	
	 28.400	-21.353	-141.48	 -7.339	 140.99	 -7.349	 140.79	 -9.783	-174.20	
	 28.500	-20.713	-143.46	 -7.307	 138.25	 -7.317	 138.31	 -9.984	-174.46	
	 28.600	-20.320	-143.79	 -7.282	 135.70	 -7.297	 135.73	-10.146	-175.47	
	 28.700	-19.819	-146.47	 -7.229	 133.19	 -7.256	 133.06	-10.330	-175.77	
	 28.800	-19.499	-148.01	 -7.222	 130.38	 -7.205	 130.53	-10.497	-176.41	
	 28.900	-19.174	-150.64	 -7.168	 127.90	 -7.155	 128.08	-10.681	-176.42	
	 29.000	-18.827	-151.78	 -7.141	 125.30	 -7.134	 125.38	-10.905	-176.78	
	 29.100	-18.526	-153.24	 -7.118	 122.61	 -7.102	 122.64	-11.071	-176.87	
	 29.200	-18.248	-155.56	 -7.078	 120.05	 -7.061	 120.20	-11.285	-176.97	
	 29.300	-17.997	-157.95	 -7.073	 117.60	 -7.058	 117.64	-11.503	-176.76	
	 29.400	-17.887	-159.87	 -7.033	 115.00	 -7.013	 115.08	-11.670	-176.99	
	 29.500	-17.675	-161.57	 -6.989	 112.39	 -6.963	 112.38	-11.856	-176.79	
	 29.600	-17.538	-163.63	 -6.948	 110.00	 -6.930	 109.76	-12.036	-176.45	
	 29.700	-17.400	-165.62	 -6.921	 107.41	 -6.936	 107.18	-12.227	-176.47	
	 29.800	-17.350	-167.33	 -6.885	 104.66	 -6.879	 104.58	-12.431	-176.15	
	 29.900	-17.293	-168.97	 -6.855	 102.16	 -6.857	 102.14	-12.649	-175.56	
	 30.000	-17.172	-170.96	 -6.831	 99.532	 -6.833	 99.458	-12.817	-175.14	
	 30.100	-17.244	-173.00	 -6.794	 96.988	 -6.829	 96.927	-13.024	-174.68	
	 30.200	-17.183	-174.57	 -6.771	 94.262	 -6.786	 94.409	-13.244	-173.64	
	 30.300	-17.138	-176.11	 -6.764	 91.620	 -6.741	 91.609	-13.442	-172.66	
	 30.400	-17.219	-177.84	 -6.704	 88.925	 -6.724	 89.146	-13.587	-171.58	
	 30.500	-17.289	 179.41	 -6.703	 86.291	 -6.693	 86.552	-13.723	-170.66	
	 30.600	-17.372	 177.18	 -6.662	 83.937	 -6.658	 83.847	-13.867	-169.44	
	 30.700	-17.436	 175.59	 -6.651	 81.202	 -6.631	 81.332	-14.059	-168.08	
	 30.800	-17.543	 173.09	 -6.623	 78.284	 -6.605	 78.525	-14.028	-166.33	
	 30.900	-17.736	 171.35	 -6.600	 75.844	 -6.586	 75.793	-14.170	-165.40	
	 31.000	-17.961	 168.69	 -6.546	 73.196	 -6.567	 73.129	-14.226	-163.71	
	 31.100	-18.229	 166.54	 -6.577	 70.674	 -6.564	 70.621	-14.305	-161.88	
	 31.200	-18.520	 164.70	 -6.524	 67.982	 -6.550	 67.929	-14.176	-160.06	
	 31.300	-18.860	 161.99	 -6.542	 65.441	 -6.562	 65.266	-14.163	-159.05	
	 31.400	-19.313	 160.17	 -6.535	 62.868	 -6.521	 62.752	-14.123	-157.52	
	 31.500	-19.662	 158.83	 -6.528	 60.224	 -6.520	 60.217	-14.085	-156.31	
	 31.600	-20.121	 156.52	 -6.499	 57.728	 -6.506	 57.639	-14.036	-154.99	
	 31.700	-20.610	 155.03	 -6.515	 55.096	 -6.512	 54.989	-13.956	-153.73	
	 31.800	-21.030	 153.20	 -6.477	 52.527	 -6.494	 52.499	-13.844	-152.87	
	 31.900	-21.460	 151.17	 -6.493	 49.883	 -6.485	 49.886	-13.742	-151.89	
	 32.000	-22.285	 148.96	 -6.484	 47.365	 -6.479	 47.348	-13.606	-150.52	
	 32.100	-22.952	 147.25	 -6.505	 44.603	 -6.491	 44.676	-13.478	-149.99	
	 32.200	-23.792	 145.00	 -6.482	 42.198	 -6.487	 42.226	-13.373	-149.12	
	 32.300	-24.571	 142.02	 -6.490	 39.524	 -6.475	 39.603	-13.207	-148.61	
	 32.400	-25.576	 139.78	 -6.515	 37.094	 -6.480	 37.138	-13.082	-147.85	
	 32.500	-26.937	 137.77	 -6.501	 34.519	 -6.483	 34.436	-12.917	-147.30	
	 32.600	-28.494	 137.76	 -6.503	 32.127	 -6.483	 31.985	-12.702	-147.09	
	 32.700	-30.809	 136.72	 -6.501	 29.505	 -6.486	 29.376	-12.544	-146.76	
	 32.800	-32.831	 138.24	 -6.510	 26.824	 -6.515	 26.787	-12.394	-146.45	
	 32.900	-35.314	 140.61	 -6.530	 24.342	 -6.530	 24.286	-12.239	-146.76	
	 33.000	-40.845	 147.42	 -6.542	 21.907	 -6.553	 21.744	-12.104	-146.83	
	 33.100	-47.824	-173.08	 -6.557	 19.408	 -6.586	 19.315	-11.936	-147.00	
	 33.200	-43.239	-104.57	 -6.580	 16.907	 -6.582	 16.874	-11.774	-147.18	
	 33.300	-37.853	-81.877	 -6.580	 14.629	 -6.604	 14.589	-11.641	-147.74	
	 33.400	-34.076	-80.074	 -6.600	 12.022	 -6.604	 12.214	-11.550	-147.91	
	 33.500	-32.021	-78.882	 -6.614	  9.654	 -6.609	  9.791	-11.429	-148.15	
	 33.600	-29.982	-78.867	 -6.661	  7.301	 -6.636	  7.292	-11.275	-148.50	
	 33.700	-28.593	-78.082	 -6.656	  4.827	 -6.643	  4.828	-11.140	-149.22	
	 33.800	-27.339	-79.854	 -6.659	  2.574	 -6.666	  2.479	-11.099	-149.99	
	 33.900	-26.073	-80.237	 -6.709	  0.010	 -6.676	  0.133	-10.982	-150.50	
	 34.000	-25.056	-81.012	 -6.723	 -2.353	 -6.704	 -2.385	-10.884	-151.02	
	 34.100	-24.157	-81.715	 -6.751	 -4.666	 -6.736	 -4.619	-10.780	-151.83	
	 34.200	-23.542	-82.455	 -6.767	 -6.902	 -6.766	 -6.986	-10.745	-152.51	
	 34.300	-22.743	-84.332	 -6.794	 -9.257	 -6.797	 -9.336	-10.682	-153.37	
	 34.400	-22.051	-85.278	 -6.799	-11.626	 -6.816	-11.589	-10.645	-154.22	
	 34.500	-21.610	-87.916	 -6.821	-13.948	 -6.839	-13.893	-10.597	-155.11	
	 34.600	-20.985	-89.308	 -6.816	-16.195	 -6.845	-16.154	-10.603	-155.91	
	 34.700	-20.609	-90.401	 -6.838	-18.673	 -6.859	-18.507	-10.609	-156.47	
	 34.800	-20.066	-92.940	 -6.874	-21.008	 -6.867	-20.853	-10.635	-156.85	
	 34.900	-19.725	-94.756	 -6.891	-23.438	 -6.897	-23.282	-10.601	-157.44	
	 35.000	-19.356	-96.202	 -6.929	-25.714	 -6.927	-25.630	-10.597	-158.07	
	 35.100	-19.084	-98.948	 -6.948	-28.150	 -6.954	-28.113	-10.592	-158.94	
	 35.200	-18.622	-100.73	 -6.989	-30.556	 -6.991	-30.549	-10.593	-159.25	
	 35.300	-18.356	-102.44	 -7.015	-32.865	 -7.023	-32.865	-10.593	-159.86	
	 35.400	-18.031	-104.91	 -7.086	-34.999	 -7.065	-35.048	-10.622	-160.50	
	 35.500	-17.878	-107.17	 -7.113	-37.383	 -7.120	-37.410	-10.601	-161.30	
	 35.600	-17.708	-108.84	 -7.174	-39.653	 -7.160	-39.671	-10.654	-161.91	
	 35.700	-17.489	-109.55	 -7.195	-41.861	 -7.202	-41.890	-10.673	-162.26	
	 35.800	-17.163	-111.33	 -7.276	-44.004	 -7.268	-44.110	-10.705	-163.08	
	 35.900	-16.970	-113.35	 -7.300	-46.275	 -7.321	-46.408	-10.769	-163.68	
	 36.000	-16.799	-115.89	 -7.351	-48.397	 -7.361	-48.410	-10.891	-163.99	
	 36.100	-16.645	-117.45	 -7.384	-50.750	 -7.400	-50.542	-10.904	-164.25	
	 36.200	-16.494	-119.66	 -7.425	-52.880	 -7.473	-52.752	-10.963	-164.38	
	 36.300	-16.283	-121.50	 -7.518	-55.036	 -7.510	-54.951	-10.987	-164.54	
	 36.400	-15.940	-123.69	 -7.536	-57.275	 -7.542	-57.052	-11.080	-164.72	
	 36.500	-15.929	-125.32	 -7.610	-59.267	 -7.603	-59.245	-11.135	-164.23	
	 36.600	-15.811	-127.40	 -7.686	-61.538	 -7.683	-61.455	-11.151	-163.83	
	 36.700	-15.616	-129.89	 -7.766	-63.384	 -7.721	-63.506	-11.105	-163.53	
	 36.800	-15.460	-131.43	 -7.813	-65.498	 -7.832	-65.708	-11.099	-163.44	
	 36.900	-15.412	-133.97	 -7.895	-67.492	 -7.873	-67.627	-11.062	-163.27	
	 37.000	-15.193	-136.08	 -7.985	-69.544	 -7.967	-69.659	-11.059	-163.10	
	 37.100	-15.099	-138.22	 -8.041	-71.434	 -8.051	-71.574	-10.984	-162.56	
	 37.200	-14.957	-140.82	 -8.119	-73.292	 -8.133	-73.337	-10.921	-162.38	
	 37.300	-14.805	-143.14	 -8.168	-75.077	 -8.195	-75.129	-10.836	-161.76	
	 37.400	-14.638	-144.38	 -8.265	-76.823	 -8.275	-76.807	-10.783	-161.36	
	 37.500	-14.495	-147.74	 -8.314	-78.417	 -8.302	-78.318	-10.614	-161.01	
	 37.600	-14.349	-150.61	 -8.396	-80.209	 -8.383	-79.980	-10.464	-161.06	
	 37.700	-14.173	-153.34	 -8.461	-81.910	 -8.429	-81.617	-10.282	-160.85	
	 37.800	-14.083	-156.57	 -8.483	-83.505	 -8.492	-83.244	-10.122	-161.10	
	 37.900	-14.018	-159.06	 -8.545	-84.893	 -8.513	-84.826	 -9.929	-161.09	
	 38.000	-13.823	-161.98	 -8.566	-86.333	 -8.541	-86.400	 -9.716	-161.17	
	 38.100	-13.708	-165.36	 -8.588	-87.828	 -8.569	-87.811	 -9.460	-161.75	
	 38.200	-13.615	-168.44	 -8.602	-89.407	 -8.592	-89.402	 -9.275	-162.60	
	 38.300	-13.629	-171.65	 -8.601	-90.555	 -8.582	-90.763	 -9.071	-163.35	
	 38.400	-13.569	-174.46	 -8.621	-92.154	 -8.606	-92.255	 -8.869	-164.20	
	 38.500	-13.374	-177.80	 -8.589	-93.738	 -8.608	-93.713	 -8.670	-165.50	
	 38.600	-13.198	 178.73	 -8.581	-95.081	 -8.585	-95.109	 -8.527	-166.81	
	 38.700	-13.049	 175.48	 -8.524	-96.272	 -8.563	-96.594	 -8.383	-167.95	
	 38.800	-13.029	 171.46	 -8.480	-98.071	 -8.484	-98.159	 -8.229	-169.03	
	 38.900	-12.902	 168.00	 -8.436	-99.626	 -8.446	-99.649	 -8.093	-170.35	
	 39.000	-12.769	 163.70	 -8.381	-101.07	 -8.381	-101.24	 -7.952	-171.80	
	 39.100	-12.752	 160.09	 -8.276	-102.90	 -8.251	-102.95	 -7.829	-173.35	
	 39.200	-12.751	 156.43	 -8.181	-104.87	 -8.217	-104.75	 -7.732	-174.49	
	 39.300	-12.631	 152.31	 -8.197	-106.77	 -8.131	-106.37	 -7.632	-175.76	
	 39.400	-12.684	 148.56	 -8.085	-108.32	 -8.059	-108.50	 -7.540	-177.66	
	 39.500	-12.634	 144.39	 -8.008	-110.48	 -7.993	-110.75	 -7.492	-179.13	
	 39.600	-12.657	 141.16	 -7.930	-112.29	 -7.934	-112.46	 -7.423	 179.70	
	 39.700	-12.603	 137.17	 -7.874	-114.52	 -7.878	-114.26	 -7.386	 178.41	
	 39.800	-12.519	 133.31	 -7.808	-116.33	 -7.827	-116.36	 -7.279	 176.82	
	 39.900	-12.599	 129.58	 -7.767	-118.54	 -7.806	-118.60	 -7.268	 175.61	
	 40.000	-12.600	 125.88	 -7.680	-120.52	 -7.721	-120.66	 -7.266	 175.00	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state029_001.txt

