! Date: Wednesday, June 30, 2004  10:27 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state030_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.009000 mA, Vctl = -5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-12.269	 137.24	 -9.450	 60.612	 -9.469	 60.571	-10.072	-129.59	
	 20.100	-12.581	 136.83	 -9.409	 56.438	 -9.417	 56.595	-10.255	-131.24	
	 20.200	-12.973	 136.88	 -9.318	 52.386	 -9.326	 52.489	-10.361	-133.20	
	 20.300	-13.323	 137.04	 -9.254	 48.192	 -9.261	 48.255	-10.494	-134.61	
	 20.400	-13.713	 137.44	 -9.207	 44.077	 -9.188	 44.260	-10.619	-136.49	
	 20.500	-14.073	 138.33	 -9.163	 40.137	 -9.154	 40.188	-10.816	-138.05	
	 20.600	-14.461	 139.58	 -9.098	 36.073	 -9.069	 36.205	-10.946	-139.63	
	 20.700	-14.758	 141.19	 -9.064	 31.990	 -9.023	 31.969	-11.155	-141.26	
	 20.800	-14.977	 142.97	 -8.983	 28.151	 -8.974	 28.191	-11.319	-142.49	
	 20.900	-15.131	 145.42	 -8.952	 24.236	 -8.918	 24.220	-11.533	-143.63	
	 21.000	-15.242	 147.31	 -8.935	 20.258	 -8.894	 20.048	-11.684	-144.92	
	 21.100	-15.162	 149.67	 -8.879	 16.333	 -8.867	 16.150	-11.949	-146.19	
	 21.200	-15.133	 150.86	 -8.842	 12.455	 -8.845	 12.368	-12.176	-147.04	
	 21.300	-15.074	 152.37	 -8.807	  8.695	 -8.824	  8.679	-12.402	-147.33	
	 21.400	-14.932	 153.71	 -8.768	  4.982	 -8.783	  4.941	-12.602	-147.98	
	 21.500	-14.773	 154.93	 -8.751	  1.229	 -8.746	  1.282	-12.823	-148.73	
	 21.600	-14.582	 155.53	 -8.707	 -2.578	 -8.719	 -2.329	-13.034	-148.93	
	 21.700	-14.435	 155.83	 -8.695	 -6.107	 -8.689	 -6.106	-13.306	-149.13	
	 21.800	-14.257	 156.07	 -8.644	 -9.748	 -8.666	 -9.523	-13.472	-148.67	
	 21.900	-14.061	 156.39	 -8.630	-13.266	 -8.634	-13.156	-13.640	-148.65	
	 22.000	-13.904	 155.93	 -8.600	-16.773	 -8.590	-16.707	-13.751	-148.15	
	 22.100	-13.705	 155.81	 -8.562	-20.311	 -8.556	-20.247	-13.892	-148.26	
	 22.200	-13.562	 155.40	 -8.538	-23.777	 -8.525	-23.864	-14.015	-147.85	
	 22.300	-13.404	 154.90	 -8.518	-27.318	 -8.513	-27.316	-14.135	-147.37	
	 22.400	-13.245	 154.21	 -8.503	-30.696	 -8.486	-30.780	-14.212	-146.71	
	 22.500	-13.110	 153.27	 -8.493	-34.289	 -8.471	-34.297	-14.257	-146.42	
	 22.600	-12.996	 152.62	 -8.466	-37.695	 -8.462	-37.669	-14.306	-145.84	
	 22.700	-12.874	 151.57	 -8.466	-41.002	 -8.469	-40.963	-14.348	-145.57	
	 22.800	-12.723	 150.60	 -8.476	-44.163	 -8.450	-44.412	-14.355	-145.00	
	 22.900	-12.645	 149.52	 -8.445	-47.505	 -8.451	-47.495	-14.426	-144.70	
	 23.000	-12.557	 148.27	 -8.432	-50.692	 -8.453	-50.691	-14.373	-144.46	
	 23.100	-12.465	 146.81	 -8.406	-53.910	 -8.428	-53.776	-14.395	-144.33	
	 23.200	-12.350	 145.35	 -8.409	-57.096	 -8.403	-56.955	-14.467	-144.16	
	 23.300	-12.268	 143.82	 -8.398	-60.171	 -8.400	-60.044	-14.453	-143.83	
	 23.400	-12.308	 142.50	 -8.373	-63.128	 -8.370	-63.122	-14.470	-143.20	
	 23.500	-12.237	 140.83	 -8.358	-66.521	 -8.349	-66.260	-14.437	-142.92	
	 23.600	-12.179	 138.95	 -8.354	-69.425	 -8.339	-69.364	-14.432	-142.16	
	 23.700	-12.204	 136.83	 -8.340	-72.565	 -8.336	-72.494	-14.327	-141.85	
	 23.800	-12.241	 134.80	 -8.303	-75.297	 -8.306	-75.548	-14.306	-141.48	
	 23.900	-12.326	 133.38	 -8.280	-78.550	 -8.304	-78.600	-14.206	-141.51	
	 24.000	-12.392	 131.53	 -8.285	-81.457	 -8.278	-81.577	-14.142	-141.01	
	 24.100	-12.474	 129.89	 -8.263	-84.489	 -8.276	-84.632	-14.013	-141.16	
	 24.200	-12.536	 127.91	 -8.247	-87.321	 -8.266	-87.503	-13.965	-140.96	
	 24.300	-12.669	 126.09	 -8.251	-90.387	 -8.255	-90.426	-13.867	-141.36	
	 24.400	-12.810	 124.62	 -8.243	-93.197	 -8.237	-93.346	-13.804	-141.09	
	 24.500	-12.914	 123.03	 -8.246	-96.054	 -8.239	-96.083	-13.685	-141.04	
	 24.600	-13.025	 120.85	 -8.222	-98.853	 -8.208	-98.874	-13.618	-141.11	
	 24.700	-13.217	 119.15	 -8.200	-101.71	 -8.196	-101.64	-13.512	-141.39	
	 24.800	-13.407	 117.38	 -8.171	-104.35	 -8.173	-104.37	-13.466	-141.20	
	 24.900	-13.633	 115.55	 -8.139	-107.18	 -8.135	-107.15	-13.331	-141.16	
	 25.000	-13.789	 113.69	 -8.123	-110.07	 -8.128	-110.03	-13.231	-141.50	
	 25.100	-14.015	 111.74	 -8.112	-112.84	 -8.103	-112.86	-13.121	-141.98	
	 25.200	-14.278	 109.80	 -8.108	-115.60	 -8.077	-115.58	-13.070	-142.21	
	 25.300	-14.626	 107.98	 -8.064	-118.34	 -8.048	-118.37	-12.960	-142.22	
	 25.400	-14.940	 106.65	 -8.033	-120.90	 -8.017	-121.12	-12.867	-142.38	
	 25.500	-15.249	 104.77	 -7.999	-123.81	 -7.998	-123.88	-12.711	-142.61	
	 25.600	-15.587	 103.41	 -7.974	-126.51	 -7.967	-126.65	-12.554	-142.90	
	 25.700	-15.943	 101.62	 -7.942	-129.42	 -7.960	-129.35	-12.408	-143.53	
	 25.800	-16.281	 100.30	 -7.926	-132.09	 -7.928	-131.93	-12.298	-144.15	
	 25.900	-16.740	 98.780	 -7.886	-134.91	 -7.896	-134.86	-12.159	-144.80	
	 26.000	-17.176	 97.166	 -7.887	-137.69	 -7.888	-137.68	-12.064	-145.87	
	 26.100	-17.662	 95.595	 -7.853	-140.46	 -7.870	-140.41	-11.926	-146.63	
	 26.200	-18.055	 94.541	 -7.847	-142.99	 -7.865	-143.06	-11.923	-147.30	
	 26.300	-18.542	 91.692	 -7.823	-145.78	 -7.830	-145.76	-11.774	-148.17	
	 26.400	-19.244	 90.611	 -7.788	-148.56	 -7.795	-148.43	-11.671	-149.27	
	 26.500	-19.825	 89.263	 -7.785	-151.09	 -7.782	-151.20	-11.558	-150.31	
	 26.600	-20.476	 87.777	 -7.765	-153.78	 -7.747	-153.80	-11.512	-151.90	
	 26.700	-21.216	 86.300	 -7.750	-156.49	 -7.711	-156.52	-11.436	-152.92	
	 26.800	-21.956	 84.970	 -7.722	-159.13	 -7.699	-159.22	-11.411	-154.28	
	 26.900	-22.889	 83.696	 -7.674	-161.73	 -7.672	-161.90	-11.360	-155.26	
	 27.000	-23.867	 81.805	 -7.681	-164.46	 -7.661	-164.39	-11.349	-156.92	
	 27.100	-24.891	 81.203	 -7.638	-167.10	 -7.637	-167.17	-11.308	-158.08	
	 27.200	-26.216	 80.830	 -7.582	-169.69	 -7.602	-169.88	-11.347	-159.60	
	 27.300	-27.782	 79.677	 -7.573	-172.35	 -7.586	-172.28	-11.327	-160.91	
	 27.400	-29.547	 80.910	 -7.552	-174.95	 -7.553	-174.91	-11.380	-162.48	
	 27.500	-31.356	 82.829	 -7.500	-177.68	 -7.507	-177.46	-11.444	-163.56	
	 27.600	-33.721	 83.787	 -7.473	 179.71	 -7.463	 179.84	-11.478	-165.18	
	 27.700	-36.958	 85.257	 -7.454	 176.93	 -7.436	 177.17	-11.504	-166.39	
	 27.800	-41.317	 103.23	 -7.418	 174.30	 -7.416	 174.58	-11.565	-168.06	
	 27.900	-45.868	 164.51	 -7.400	 171.85	 -7.374	 171.83	-11.717	-169.58	
	 28.000	-41.023	-150.59	 -7.345	 169.11	 -7.332	 169.21	-11.820	-171.01	
	 28.100	-36.284	-134.14	 -7.326	 166.50	 -7.313	 166.34	-11.985	-172.12	
	 28.200	-33.420	-130.02	 -7.312	 163.79	 -7.316	 163.77	-12.125	-173.66	
	 28.300	-31.078	-129.00	 -7.294	 161.17	 -7.259	 161.09	-12.309	-175.07	
	 28.400	-29.278	-129.19	 -7.246	 158.62	 -7.250	 158.51	-12.476	-176.55	
	 28.500	-27.772	-130.21	 -7.208	 155.92	 -7.207	 155.86	-12.688	-177.68	
	 28.600	-26.502	-130.88	 -7.158	 153.25	 -7.179	 153.18	-12.908	-179.15	
	 28.700	-25.445	-130.31	 -7.161	 150.58	 -7.147	 150.53	-13.149	 179.80	
	 28.800	-24.609	-131.71	 -7.103	 147.63	 -7.108	 147.90	-13.401	 178.34	
	 28.900	-23.930	-134.51	 -7.078	 145.21	 -7.069	 145.13	-13.692	 177.60	
	 29.000	-23.065	-135.60	 -7.047	 142.54	 -7.042	 142.56	-14.039	 176.64	
	 29.100	-22.401	-137.41	 -7.013	 139.82	 -6.999	 139.84	-14.382	 175.78	
	 29.200	-22.005	-139.67	 -7.009	 137.14	 -6.990	 137.27	-14.608	 174.92	
	 29.300	-21.354	-141.47	 -6.985	 134.57	 -6.978	 134.61	-14.977	 174.43	
	 29.400	-21.036	-142.57	 -6.949	 132.08	 -6.939	 131.94	-15.356	 173.71	
	 29.500	-20.621	-144.40	 -6.880	 129.46	 -6.900	 129.37	-15.756	 173.37	
	 29.600	-20.310	-146.10	 -6.866	 126.61	 -6.871	 126.59	-16.084	 173.03	
	 29.700	-19.961	-148.28	 -6.843	 124.13	 -6.834	 124.04	-16.502	 172.32	
	 29.800	-19.797	-149.28	 -6.812	 121.47	 -6.809	 121.27	-16.962	 171.70	
	 29.900	-19.521	-150.88	 -6.772	 118.72	 -6.765	 118.75	-17.476	 171.59	
	 30.000	-19.332	-152.82	 -6.751	 116.05	 -6.745	 115.99	-18.001	 171.39	
	 30.100	-19.159	-154.56	 -6.705	 113.39	 -6.739	 113.46	-18.602	 171.52	
	 30.200	-19.008	-156.09	 -6.674	 110.66	 -6.691	 110.84	-19.252	 172.05	
	 30.300	-18.886	-158.05	 -6.690	 108.07	 -6.661	 108.02	-20.055	 173.03	
	 30.400	-18.806	-159.28	 -6.631	 105.38	 -6.646	 105.32	-20.721	 174.99	
	 30.500	-18.741	-161.37	 -6.627	 102.53	 -6.598	 102.66	-21.422	 176.78	
	 30.600	-18.702	-162.57	 -6.587	 100.13	 -6.586	 99.874	-22.227	 178.66	
	 30.700	-18.621	-164.69	 -6.569	 97.045	 -6.551	 97.176	-22.906	-177.01	
	 30.800	-18.690	-166.29	 -6.528	 94.361	 -6.526	 94.453	-23.648	-171.26	
	 30.900	-18.689	-168.24	 -6.502	 91.971	 -6.500	 91.770	-24.676	-165.40	
	 31.000	-18.870	-170.32	 -6.471	 89.084	 -6.482	 89.072	-25.320	-157.28	
	 31.100	-18.941	-171.68	 -6.453	 86.195	 -6.469	 86.336	-25.544	-147.91	
	 31.200	-19.197	-173.33	 -6.432	 83.598	 -6.443	 83.632	-25.512	-138.00	
	 31.300	-19.428	-175.22	 -6.432	 81.021	 -6.432	 80.915	-25.230	-129.94	
	 31.400	-19.676	-176.34	 -6.408	 78.209	 -6.413	 78.252	-24.746	-122.91	
	 31.500	-19.965	-177.44	 -6.404	 75.587	 -6.398	 75.630	-24.153	-116.21	
	 31.600	-20.195	-178.35	 -6.392	 73.029	 -6.369	 72.987	-23.421	-109.25	
	 31.700	-20.565	-178.58	 -6.380	 70.250	 -6.379	 70.259	-22.672	-105.70	
	 31.800	-20.776	 179.71	 -6.373	 67.537	 -6.361	 67.597	-21.829	-101.96	
	 31.900	-21.124	 178.84	 -6.361	 64.897	 -6.352	 64.841	-21.027	-99.716	
	 32.000	-21.504	 177.67	 -6.351	 62.194	 -6.355	 62.191	-20.330	-97.365	
	 32.100	-21.999	 177.62	 -6.351	 59.405	 -6.352	 59.390	-19.748	-96.379	
	 32.200	-22.475	 177.24	 -6.331	 56.880	 -6.355	 56.789	-19.139	-95.097	
	 32.300	-23.135	 176.41	 -6.348	 54.085	 -6.343	 54.257	-18.534	-94.366	
	 32.400	-23.676	 176.62	 -6.358	 51.528	 -6.349	 51.681	-17.959	-93.462	
	 32.500	-24.440	 177.90	 -6.338	 48.800	 -6.349	 48.992	-17.399	-93.607	
	 32.600	-25.380	-179.87	 -6.354	 46.208	 -6.346	 46.304	-16.839	-93.769	
	 32.700	-25.990	-176.96	 -6.354	 43.576	 -6.337	 43.609	-16.363	-93.914	
	 32.800	-26.519	-173.50	 -6.344	 40.891	 -6.370	 41.045	-15.896	-94.008	
	 32.900	-27.271	-169.15	 -6.371	 38.273	 -6.364	 38.338	-15.467	-94.948	
	 33.000	-27.657	-163.82	 -6.398	 35.668	 -6.388	 35.648	-15.044	-95.503	
	 33.100	-28.375	-156.06	 -6.407	 33.153	 -6.405	 33.140	-14.725	-96.622	
	 33.200	-28.377	-150.52	 -6.422	 30.550	 -6.435	 30.442	-14.418	-97.547	
	 33.300	-28.267	-141.95	 -6.418	 28.044	 -6.459	 28.035	-14.134	-98.661	
	 33.400	-28.223	-134.99	 -6.441	 25.590	 -6.462	 25.534	-13.850	-99.306	
	 33.500	-27.675	-128.38	 -6.463	 22.996	 -6.477	 23.119	-13.595	-100.03	
	 33.600	-27.000	-123.14	 -6.486	 20.490	 -6.485	 20.575	-13.349	-100.87	
	 33.700	-26.870	-119.75	 -6.522	 17.892	 -6.501	 18.027	-13.120	-102.24	
	 33.800	-26.115	-115.81	 -6.528	 15.559	 -6.518	 15.599	-12.961	-103.33	
	 33.900	-25.372	-114.22	 -6.553	 13.016	 -6.527	 13.020	-12.726	-103.99	
	 34.000	-24.971	-111.78	 -6.562	 10.482	 -6.553	 10.607	-12.563	-104.98	
	 34.100	-24.427	-109.86	 -6.597	  8.056	 -6.572	  8.207	-12.330	-106.19	
	 34.200	-23.801	-108.89	 -6.620	  5.655	 -6.599	  5.719	-12.235	-107.06	
	 34.300	-23.189	-107.46	 -6.620	  3.221	 -6.620	  3.139	-12.108	-108.38	
	 34.400	-22.561	-106.75	 -6.648	  0.544	 -6.647	  0.694	-12.001	-109.23	
	 34.500	-22.265	-106.70	 -6.662	 -1.672	 -6.661	 -1.703	-11.893	-110.35	
	 34.600	-21.547	-106.94	 -6.669	 -4.164	 -6.680	 -4.091	-11.862	-111.41	
	 34.700	-21.267	-106.92	 -6.698	 -6.494	 -6.709	 -6.606	-11.805	-112.15	
	 34.800	-20.806	-107.96	 -6.713	 -9.000	 -6.739	 -8.999	-11.730	-112.54	
	 34.900	-20.420	-109.41	 -6.759	-11.603	 -6.763	-11.389	-11.616	-113.21	
	 35.000	-19.926	-110.19	 -6.777	-14.047	 -6.771	-13.857	-11.592	-114.05	
	 35.100	-19.789	-111.44	 -6.818	-16.418	 -6.824	-16.380	-11.510	-114.69	
	 35.200	-19.348	-111.89	 -6.852	-18.965	 -6.844	-18.793	-11.473	-114.97	
	 35.300	-19.114	-113.45	 -6.917	-21.513	 -6.884	-21.173	-11.401	-115.70	
	 35.400	-18.737	-115.17	 -6.966	-23.675	 -6.944	-23.587	-11.325	-116.49	
	 35.500	-18.651	-116.95	 -7.001	-26.106	 -6.992	-25.961	-11.287	-117.34	
	 35.600	-18.435	-117.90	 -7.038	-28.330	 -7.014	-28.392	-11.270	-117.65	
	 35.700	-18.279	-119.30	 -7.126	-30.677	 -7.065	-30.604	-11.249	-118.26	
	 35.800	-17.951	-119.97	 -7.136	-33.096	 -7.130	-33.102	-11.227	-118.92	
	 35.900	-17.789	-122.50	 -7.198	-35.396	 -7.190	-35.335	-11.217	-119.45	
	 36.000	-17.495	-124.19	 -7.251	-37.433	 -7.263	-37.671	-11.279	-119.77	
	 36.100	-17.372	-125.23	 -7.310	-39.893	 -7.328	-39.781	-11.238	-119.78	
	 36.200	-17.182	-126.58	 -7.334	-42.199	 -7.393	-42.134	-11.208	-119.94	
	 36.300	-17.091	-128.00	 -7.434	-44.366	 -7.435	-44.211	-11.182	-119.87	
	 36.400	-16.795	-129.70	 -7.484	-46.631	 -7.480	-46.410	-11.144	-119.82	
	 36.500	-16.642	-131.48	 -7.536	-48.735	 -7.521	-48.573	-11.131	-119.41	
	 36.600	-16.505	-133.48	 -7.603	-51.053	 -7.591	-50.758	-11.041	-119.03	
	 36.700	-16.290	-135.40	 -7.687	-52.879	 -7.663	-52.892	-10.873	-119.07	
	 36.800	-16.099	-137.07	 -7.741	-54.967	 -7.748	-55.222	-10.765	-119.26	
	 36.900	-15.996	-138.74	 -7.846	-57.217	 -7.821	-57.190	-10.635	-119.20	
	 37.000	-15.835	-141.52	 -7.893	-59.163	 -7.900	-59.334	-10.540	-119.28	
	 37.100	-15.682	-142.37	 -8.000	-61.192	 -7.979	-61.287	-10.398	-119.24	
	 37.200	-15.553	-145.30	 -8.069	-63.109	 -8.064	-63.046	-10.253	-119.41	
	 37.300	-15.364	-147.15	 -8.170	-64.850	 -8.148	-64.980	-10.072	-119.32	
	 37.400	-15.189	-148.87	 -8.228	-66.669	 -8.276	-66.582	 -9.956	-119.74	
	 37.500	-14.935	-151.93	 -8.303	-68.421	 -8.306	-68.304	 -9.757	-119.91	
	 37.600	-14.771	-154.57	 -8.341	-70.083	 -8.380	-69.760	 -9.555	-120.22	
	 37.700	-14.651	-157.57	 -8.401	-71.469	 -8.442	-71.373	 -9.367	-120.82	
	 37.800	-14.459	-159.98	 -8.524	-73.412	 -8.460	-72.975	 -9.197	-121.46	
	 37.900	-14.363	-162.91	 -8.520	-74.814	 -8.514	-74.594	 -8.975	-121.91	
	 38.000	-14.255	-166.18	 -8.555	-75.978	 -8.535	-76.048	 -8.767	-122.44	
	 38.100	-14.111	-168.75	 -8.552	-77.839	 -8.565	-77.550	 -8.497	-123.39	
	 38.200	-13.982	-172.60	 -8.610	-79.105	 -8.578	-79.033	 -8.291	-124.90	
	 38.300	-13.919	-175.69	 -8.598	-80.467	 -8.577	-80.516	 -8.115	-125.96	
	 38.400	-13.735	-178.44	 -8.576	-82.025	 -8.587	-82.146	 -7.941	-127.32	
	 38.500	-13.653	 178.45	 -8.558	-83.416	 -8.588	-83.642	 -7.756	-128.81	
	 38.600	-13.429	 175.42	 -8.567	-84.833	 -8.580	-85.095	 -7.665	-130.54	
	 38.700	-13.291	 171.01	 -8.480	-86.266	 -8.555	-86.491	 -7.524	-131.95	
	 38.800	-13.178	 167.51	 -8.410	-87.790	 -8.494	-87.971	 -7.397	-133.41	
	 38.900	-13.025	 163.20	 -8.412	-89.432	 -8.452	-89.541	 -7.287	-134.87	
	 39.000	-12.885	 159.67	 -8.339	-90.829	 -8.388	-90.869	 -7.198	-136.64	
	 39.100	-12.880	 155.75	 -8.284	-92.812	 -8.278	-92.527	 -7.126	-137.97	
	 39.200	-12.749	 152.22	 -8.166	-94.626	 -8.179	-94.368	 -7.029	-139.35	
	 39.300	-12.677	 147.78	 -8.171	-96.006	 -8.103	-96.080	 -6.930	-140.79	
	 39.400	-12.775	 144.06	 -8.071	-98.379	 -8.016	-98.114	 -6.847	-142.63	
	 39.500	-12.600	 140.51	 -7.996	-99.821	 -7.901	-100.21	 -6.792	-144.30	
	 39.600	-12.538	 136.51	 -7.907	-101.99	 -7.847	-102.17	 -6.750	-145.82	
	 39.700	-12.546	 133.54	 -7.874	-103.94	 -7.789	-104.12	 -6.729	-147.38	
	 39.800	-12.524	 128.86	 -7.764	-105.88	 -7.742	-106.15	 -6.694	-149.24	
	 39.900	-12.571	 125.15	 -7.714	-107.76	 -7.732	-108.46	 -6.717	-150.53	
	 40.000	-12.478	 120.99	 -7.613	-110.27	 -7.621	-110.48	 -6.711	-151.76	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state030_001.txt

