! Date: Wednesday, June 30, 2004  10:27 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state031_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.009000 mA, Vctl = -5.000 V, Ictl =  0.000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-11.806	 136.63	 -9.537	 65.026	 -9.539	 65.031	 -8.954	-134.32	
	 20.100	-12.139	 136.30	 -9.507	 61.170	 -9.511	 61.018	 -9.062	-135.88	
	 20.200	-12.494	 135.50	 -9.430	 56.912	 -9.455	 56.945	 -9.103	-137.49	
	 20.300	-12.914	 135.57	 -9.378	 52.906	 -9.378	 52.998	 -9.164	-138.80	
	 20.400	-13.269	 135.07	 -9.338	 48.628	 -9.342	 48.882	 -9.217	-140.57	
	 20.500	-13.653	 135.52	 -9.299	 44.804	 -9.296	 44.938	 -9.332	-141.95	
	 20.600	-14.087	 135.87	 -9.243	 40.857	 -9.239	 40.892	 -9.374	-143.37	
	 20.700	-14.402	 137.15	 -9.212	 36.776	 -9.165	 36.775	 -9.482	-144.81	
	 20.800	-14.736	 138.90	 -9.148	 32.751	 -9.124	 32.892	 -9.576	-146.03	
	 20.900	-15.005	 140.71	 -9.128	 29.021	 -9.103	 28.911	 -9.710	-147.17	
	 21.000	-15.195	 142.71	 -9.076	 25.100	 -9.064	 24.952	 -9.771	-148.57	
	 21.100	-15.287	 144.71	 -9.078	 21.181	 -9.033	 21.245	 -9.959	-149.63	
	 21.200	-15.367	 146.17	 -9.017	 17.397	 -9.034	 17.256	-10.077	-150.63	
	 21.300	-15.362	 147.85	 -9.018	 13.712	 -9.011	 13.582	-10.224	-151.10	
	 21.400	-15.307	 149.86	 -8.962	  9.936	 -8.991	  9.945	-10.335	-151.85	
	 21.500	-15.242	 151.30	 -8.955	  6.331	 -8.963	  6.261	-10.481	-152.73	
	 21.600	-15.107	 152.27	 -8.914	  2.511	 -8.918	  2.709	-10.601	-153.31	
	 21.700	-15.002	 153.31	 -8.888	 -0.928	 -8.910	 -0.884	-10.779	-153.61	
	 21.800	-14.864	 153.99	 -8.861	 -4.513	 -8.866	 -4.322	-10.868	-153.64	
	 21.900	-14.688	 154.52	 -8.852	 -8.046	 -8.845	 -7.862	-11.002	-153.95	
	 22.000	-14.575	 154.65	 -8.809	-11.424	 -8.781	-11.363	-11.044	-153.91	
	 22.100	-14.417	 154.94	 -8.772	-15.021	 -8.775	-14.932	-11.125	-154.33	
	 22.200	-14.257	 155.18	 -8.762	-18.409	 -8.747	-18.438	-11.230	-154.34	
	 22.300	-14.105	 155.22	 -8.730	-21.928	 -8.720	-21.984	-11.285	-154.28	
	 22.400	-13.940	 154.86	 -8.727	-25.302	 -8.702	-25.510	-11.332	-154.15	
	 22.500	-13.750	 154.28	 -8.719	-28.679	 -8.695	-28.857	-11.386	-154.11	
	 22.600	-13.626	 153.86	 -8.705	-32.077	 -8.706	-32.265	-11.421	-153.90	
	 22.700	-13.498	 153.37	 -8.705	-35.417	 -8.708	-35.407	-11.432	-154.16	
	 22.800	-13.291	 152.58	 -8.692	-38.552	 -8.699	-38.701	-11.447	-153.95	
	 22.900	-13.173	 152.00	 -8.663	-41.934	 -8.689	-41.989	-11.479	-154.33	
	 23.000	-13.075	 150.55	 -8.648	-45.066	 -8.684	-45.068	-11.463	-153.95	
	 23.100	-12.926	 149.74	 -8.663	-48.266	 -8.672	-48.049	-11.457	-154.28	
	 23.200	-12.775	 148.71	 -8.639	-51.236	 -8.642	-51.120	-11.483	-154.65	
	 23.300	-12.703	 147.01	 -8.616	-54.421	 -8.615	-54.159	-11.497	-154.71	
	 23.400	-12.633	 145.63	 -8.588	-57.509	 -8.577	-57.289	-11.527	-154.37	
	 23.500	-12.545	 144.59	 -8.582	-60.650	 -8.580	-60.334	-11.530	-154.41	
	 23.600	-12.505	 142.88	 -8.591	-63.415	 -8.567	-63.412	-11.522	-153.98	
	 23.700	-12.472	 140.94	 -8.560	-66.663	 -8.547	-66.617	-11.476	-154.23	
	 23.800	-12.483	 139.18	 -8.551	-69.411	 -8.551	-69.608	-11.448	-154.18	
	 23.900	-12.469	 137.66	 -8.515	-72.631	 -8.532	-72.560	-11.409	-154.10	
	 24.000	-12.511	 135.92	 -8.528	-75.324	 -8.515	-75.583	-11.365	-154.18	
	 24.100	-12.549	 134.49	 -8.498	-78.382	 -8.515	-78.559	-11.277	-154.44	
	 24.200	-12.559	 132.60	 -8.488	-81.227	 -8.507	-81.410	-11.276	-154.58	
	 24.300	-12.664	 131.00	 -8.470	-84.300	 -8.484	-84.256	-11.218	-154.89	
	 24.400	-12.729	 129.64	 -8.478	-86.963	 -8.468	-87.018	-11.199	-154.64	
	 24.500	-12.804	 127.84	 -8.458	-89.898	 -8.458	-89.652	-11.138	-154.68	
	 24.600	-12.874	 126.13	 -8.451	-92.495	 -8.441	-92.490	-11.094	-154.89	
	 24.700	-13.007	 124.41	 -8.422	-95.331	 -8.411	-95.181	-11.023	-155.23	
	 24.800	-13.122	 122.73	 -8.382	-98.011	 -8.394	-98.054	-11.021	-155.25	
	 24.900	-13.265	 120.72	 -8.356	-100.81	 -8.350	-100.69	-10.944	-155.18	
	 25.000	-13.427	 118.97	 -8.338	-103.58	 -8.329	-103.66	-10.889	-155.44	
	 25.100	-13.607	 117.32	 -8.310	-106.57	 -8.306	-106.42	-10.793	-155.77	
	 25.200	-13.741	 115.08	 -8.295	-109.22	 -8.283	-109.17	-10.773	-156.02	
	 25.300	-14.052	 113.37	 -8.262	-112.01	 -8.251	-111.92	-10.707	-156.05	
	 25.400	-14.228	 112.10	 -8.234	-114.50	 -8.233	-114.58	-10.651	-156.07	
	 25.500	-14.497	 110.05	 -8.202	-117.38	 -8.201	-117.38	-10.534	-156.18	
	 25.600	-14.758	 108.76	 -8.149	-120.13	 -8.169	-120.20	-10.443	-156.34	
	 25.700	-15.001	 107.07	 -8.146	-122.94	 -8.156	-122.91	-10.350	-156.54	
	 25.800	-15.246	 105.51	 -8.139	-125.59	 -8.129	-125.60	-10.259	-156.95	
	 25.900	-15.543	 103.53	 -8.085	-128.40	 -8.126	-128.35	-10.136	-157.38	
	 26.000	-15.807	 101.96	 -8.091	-131.12	 -8.087	-131.12	-10.052	-158.01	
	 26.100	-16.233	 100.20	 -8.049	-133.84	 -8.067	-133.89	 -9.968	-158.50	
	 26.200	-16.527	 98.067	 -8.078	-136.56	 -8.047	-136.55	 -9.894	-158.84	
	 26.300	-16.916	 95.542	 -8.022	-139.22	 -8.031	-139.22	 -9.771	-159.30	
	 26.400	-17.346	 94.226	 -8.030	-141.98	 -8.016	-141.95	 -9.681	-159.96	
	 26.500	-17.770	 91.914	 -8.011	-144.54	 -7.987	-144.64	 -9.544	-160.77	
	 26.600	-18.256	 89.882	 -7.977	-147.29	 -7.961	-147.23	 -9.482	-161.90	
	 26.700	-18.809	 87.182	 -7.969	-149.89	 -7.948	-150.01	 -9.381	-162.43	
	 26.800	-19.344	 85.269	 -7.948	-152.48	 -7.914	-152.61	 -9.320	-163.64	
	 26.900	-20.105	 81.891	 -7.929	-155.16	 -7.903	-155.18	 -9.216	-164.36	
	 27.000	-20.632	 80.497	 -7.915	-157.79	 -7.909	-157.83	 -9.198	-165.55	
	 27.100	-21.490	 78.346	 -7.878	-160.20	 -7.895	-160.41	 -9.114	-166.33	
	 27.200	-22.231	 75.500	 -7.842	-163.07	 -7.868	-163.04	 -9.072	-167.71	
	 27.300	-23.129	 72.704	 -7.823	-165.41	 -7.846	-165.45	 -9.030	-168.59	
	 27.400	-24.164	 70.023	 -7.816	-168.11	 -7.835	-167.91	 -9.027	-169.90	
	 27.500	-25.241	 67.603	 -7.779	-170.65	 -7.782	-170.42	 -9.001	-170.76	
	 27.600	-26.310	 61.548	 -7.758	-173.32	 -7.765	-173.10	 -8.988	-172.02	
	 27.700	-27.731	 55.073	 -7.751	-175.92	 -7.723	-175.69	 -8.958	-172.81	
	 27.800	-28.930	 49.443	 -7.723	-178.49	 -7.714	-178.37	 -8.961	-174.24	
	 27.900	-31.020	 39.756	 -7.715	 179.06	 -7.674	 179.06	 -8.985	-175.59	
	 28.000	-32.955	 25.111	 -7.667	 176.44	 -7.649	 176.45	 -9.022	-176.84	
	 28.100	-34.100	  3.440	 -7.631	 173.88	 -7.628	 173.93	 -9.068	-177.85	
	 28.200	-34.355	-21.330	 -7.622	 171.28	 -7.630	 171.16	 -9.090	-179.18	
	 28.300	-33.536	-44.237	 -7.612	 168.84	 -7.607	 168.71	 -9.170	 179.64	
	 28.400	-32.192	-59.674	 -7.559	 166.32	 -7.589	 166.17	 -9.200	 178.46	
	 28.500	-30.127	-75.896	 -7.571	 163.91	 -7.566	 163.74	 -9.315	 177.55	
	 28.600	-28.547	-83.887	 -7.521	 161.16	 -7.533	 161.27	 -9.377	 175.96	
	 28.700	-27.146	-88.760	 -7.478	 158.70	 -7.509	 158.55	 -9.446	 174.83	
	 28.800	-25.912	-96.184	 -7.457	 156.03	 -7.459	 156.09	 -9.575	 173.51	
	 28.900	-24.955	-99.560	 -7.423	 153.56	 -7.442	 153.70	 -9.703	 172.82	
	 29.000	-23.770	-103.54	 -7.404	 150.92	 -7.375	 151.04	 -9.823	 171.69	
	 29.100	-22.977	-107.48	 -7.364	 148.47	 -7.354	 148.53	 -9.955	 170.77	
	 29.200	-22.229	-111.39	 -7.323	 145.92	 -7.318	 146.00	-10.082	 169.71	
	 29.300	-21.447	-114.55	 -7.309	 143.47	 -7.306	 143.60	-10.226	 169.05	
	 29.400	-20.984	-117.10	 -7.299	 140.92	 -7.276	 140.99	-10.340	 167.86	
	 29.500	-20.414	-119.62	 -7.238	 138.52	 -7.211	 138.42	-10.489	 167.23	
	 29.600	-19.852	-122.67	 -7.186	 135.77	 -7.186	 135.70	-10.598	 166.22	
	 29.700	-19.411	-125.44	 -7.174	 133.41	 -7.160	 133.25	-10.765	 165.18	
	 29.800	-19.120	-127.34	 -7.143	 130.78	 -7.112	 130.61	-10.898	 164.11	
	 29.900	-18.609	-129.86	 -7.106	 128.23	 -7.091	 128.17	-11.109	 163.29	
	 30.000	-18.302	-132.47	 -7.065	 125.78	 -7.080	 125.58	-11.265	 162.20	
	 30.100	-18.051	-134.39	 -7.020	 123.12	 -7.033	 123.19	-11.499	 161.08	
	 30.200	-17.746	-136.61	 -6.968	 120.64	 -7.000	 120.64	-11.704	 160.36	
	 30.300	-17.472	-139.45	 -6.954	 117.96	 -6.940	 118.16	-11.989	 159.56	
	 30.400	-17.263	-141.09	 -6.911	 115.16	 -6.913	 115.50	-12.236	 158.69	
	 30.500	-16.962	-143.62	 -6.888	 112.66	 -6.859	 112.87	-12.448	 158.10	
	 30.600	-16.919	-146.13	 -6.840	 110.38	 -6.826	 110.17	-12.728	 157.27	
	 30.700	-16.626	-148.52	 -6.803	 107.52	 -6.774	 107.58	-12.997	 156.86	
	 30.800	-16.565	-151.01	 -6.752	 104.86	 -6.736	 104.81	-13.196	 156.66	
	 30.900	-16.524	-153.22	 -6.711	 102.32	 -6.715	 102.25	-13.570	 156.25	
	 31.000	-16.500	-155.52	 -6.690	 99.650	 -6.668	 99.566	-13.858	 155.71	
	 31.100	-16.473	-157.83	 -6.652	 96.945	 -6.660	 96.989	-14.272	 155.73	
	 31.200	-16.478	-159.98	 -6.618	 94.490	 -6.616	 94.389	-14.552	 155.84	
	 31.300	-16.506	-161.99	 -6.589	 91.761	 -6.610	 91.745	-14.888	 155.74	
	 31.400	-16.553	-164.60	 -6.564	 89.118	 -6.571	 89.201	-15.194	 156.11	
	 31.500	-16.620	-166.04	 -6.521	 86.570	 -6.542	 86.647	-15.588	 156.18	
	 31.600	-16.758	-168.59	 -6.511	 83.997	 -6.502	 84.077	-15.929	 156.32	
	 31.700	-16.825	-169.98	 -6.476	 81.358	 -6.484	 81.460	-16.334	 157.00	
	 31.800	-16.947	-172.40	 -6.457	 78.745	 -6.445	 78.775	-16.725	 157.71	
	 31.900	-17.063	-174.73	 -6.433	 76.081	 -6.409	 76.162	-17.170	 158.91	
	 32.000	-17.216	-177.04	 -6.414	 73.385	 -6.400	 73.374	-17.617	 160.29	
	 32.100	-17.420	-179.22	 -6.380	 70.809	 -6.379	 70.704	-17.927	 161.97	
	 32.200	-17.622	 178.66	 -6.370	 68.185	 -6.365	 68.155	-18.381	 163.54	
	 32.300	-17.979	 176.24	 -6.366	 65.399	 -6.349	 65.571	-18.766	 165.57	
	 32.400	-18.341	 173.34	 -6.329	 62.753	 -6.335	 63.043	-19.153	 168.10	
	 32.500	-18.704	 172.17	 -6.329	 60.290	 -6.320	 60.285	-19.471	 170.85	
	 32.600	-19.178	 169.59	 -6.289	 57.778	 -6.293	 57.707	-19.706	 174.66	
	 32.700	-19.653	 169.13	 -6.288	 55.145	 -6.306	 55.021	-19.927	 177.86	
	 32.800	-20.047	 167.19	 -6.283	 52.348	 -6.299	 52.370	-20.096	-178.52	
	 32.900	-20.659	 164.64	 -6.297	 49.691	 -6.297	 49.688	-20.179	-174.90	
	 33.000	-21.183	 163.97	 -6.283	 46.971	 -6.290	 47.072	-20.149	-171.14	
	 33.100	-21.762	 162.54	 -6.277	 44.471	 -6.303	 44.581	-19.927	-167.68	
	 33.200	-22.594	 161.15	 -6.297	 41.927	 -6.306	 41.894	-19.845	-164.26	
	 33.300	-23.268	 160.77	 -6.294	 39.521	 -6.292	 39.377	-19.653	-161.43	
	 33.400	-24.058	 159.61	 -6.300	 36.873	 -6.308	 37.006	-19.469	-158.73	
	 33.500	-25.014	 159.17	 -6.317	 34.288	 -6.320	 34.491	-19.174	-156.51	
	 33.600	-25.887	 158.51	 -6.314	 31.793	 -6.308	 31.685	-18.826	-154.91	
	 33.700	-27.224	 158.00	 -6.321	 29.285	 -6.316	 29.143	-18.560	-153.63	
	 33.800	-28.984	 159.85	 -6.325	 26.783	 -6.321	 26.682	-18.232	-152.63	
	 33.900	-29.945	 161.30	 -6.364	 24.166	 -6.338	 24.257	-17.922	-151.26	
	 34.000	-31.881	 164.85	 -6.377	 21.930	 -6.360	 21.653	-17.605	-150.11	
	 34.100	-34.544	 171.50	 -6.381	 19.370	 -6.384	 19.312	-17.303	-150.05	
	 34.200	-36.766	-172.48	 -6.410	 16.820	 -6.400	 16.836	-17.105	-149.76	
	 34.300	-38.367	-137.97	 -6.422	 14.342	 -6.423	 14.347	-16.769	-149.81	
	 34.400	-36.679	-112.02	 -6.421	 11.750	 -6.427	 11.921	-16.623	-150.09	
	 34.500	-34.207	-98.208	 -6.437	  9.516	 -6.436	  9.536	-16.400	-150.57	
	 34.600	-32.173	-89.009	 -6.450	  6.963	 -6.455	  7.149	-16.276	-150.98	
	 34.700	-29.981	-84.068	 -6.468	  4.549	 -6.474	  4.633	-16.105	-151.21	
	 34.800	-28.564	-83.428	 -6.501	  2.004	 -6.487	  2.116	-15.992	-151.34	
	 34.900	-27.032	-82.266	 -6.521	 -0.337	 -6.498	 -0.344	-15.844	-151.66	
	 35.000	-25.897	-82.702	 -6.521	 -2.762	 -6.542	 -2.743	-15.747	-152.02	
	 35.100	-24.985	-83.476	 -6.563	 -5.183	 -6.565	 -5.287	-15.630	-152.48	
	 35.200	-23.951	-84.834	 -6.599	 -7.752	 -6.622	 -7.668	-15.514	-152.88	
	 35.300	-23.297	-86.724	 -6.626	-10.018	 -6.657	-10.006	-15.462	-153.25	
	 35.400	-22.397	-89.453	 -6.694	-12.403	 -6.699	-12.356	-15.345	-154.20	
	 35.500	-21.903	-89.826	 -6.741	-14.787	 -6.742	-14.710	-15.276	-154.74	
	 35.600	-21.415	-91.424	 -6.770	-17.065	 -6.784	-16.978	-15.230	-155.38	
	 35.700	-20.879	-92.286	 -6.825	-19.314	 -6.827	-19.341	-15.243	-156.00	
	 35.800	-20.189	-93.886	 -6.848	-21.558	 -6.881	-21.514	-15.186	-157.24	
	 35.900	-19.802	-97.086	 -6.931	-23.707	 -6.914	-23.604	-15.257	-158.08	
	 36.000	-19.223	-99.214	 -6.972	-25.981	 -6.977	-26.018	-15.306	-158.46	
	 36.100	-18.899	-101.55	 -7.025	-28.257	 -7.031	-28.157	-15.372	-159.04	
	 36.200	-18.586	-102.37	 -7.070	-30.530	 -7.079	-30.320	-15.439	-159.39	
	 36.300	-18.244	-105.04	 -7.130	-32.394	 -7.140	-32.557	-15.528	-159.31	
	 36.400	-17.776	-107.38	 -7.143	-34.708	 -7.165	-34.576	-15.652	-159.62	
	 36.500	-17.384	-109.76	 -7.228	-36.922	 -7.218	-36.715	-15.743	-159.35	
	 36.600	-17.137	-112.22	 -7.253	-38.945	 -7.274	-38.629	-15.847	-158.36	
	 36.700	-16.822	-114.72	 -7.348	-40.883	 -7.310	-40.838	-15.865	-158.20	
	 36.800	-16.685	-116.37	 -7.368	-42.817	 -7.398	-43.023	-15.976	-157.38	
	 36.900	-16.425	-119.58	 -7.460	-44.779	 -7.453	-44.862	-15.995	-156.62	
	 37.000	-16.139	-121.80	 -7.517	-46.691	 -7.517	-46.898	-16.047	-156.02	
	 37.100	-15.907	-124.18	 -7.557	-48.654	 -7.584	-48.761	-16.079	-154.51	
	 37.200	-15.687	-127.07	 -7.642	-50.616	 -7.642	-50.538	-16.080	-153.24	
	 37.300	-15.500	-130.33	 -7.698	-52.428	 -7.698	-52.413	-16.040	-151.79	
	 37.400	-15.282	-132.65	 -7.757	-53.896	 -7.740	-54.080	-15.954	-149.90	
	 37.500	-15.139	-135.72	 -7.795	-55.878	 -7.798	-55.627	-15.791	-148.20	
	 37.600	-14.920	-138.36	 -7.844	-57.434	 -7.825	-57.310	-15.565	-146.90	
	 37.700	-14.808	-141.90	 -7.884	-59.236	 -7.874	-58.904	-15.348	-145.32	
	 37.800	-14.705	-144.71	 -7.882	-60.681	 -7.886	-60.649	-15.078	-144.76	
	 37.900	-14.439	-148.06	 -7.909	-62.277	 -7.912	-62.126	-14.789	-143.14	
	 38.000	-14.374	-151.39	 -7.931	-63.976	 -7.897	-63.652	-14.420	-141.97	
	 38.100	-14.173	-154.36	 -7.923	-65.282	 -7.921	-65.349	-13.945	-141.68	
	 38.200	-14.038	-157.93	 -7.932	-66.996	 -7.918	-66.804	-13.601	-142.07	
	 38.300	-13.990	-161.02	 -7.915	-68.662	 -7.903	-68.407	-13.174	-142.02	
	 38.400	-14.005	-163.77	 -7.882	-69.874	 -7.879	-69.946	-12.815	-142.50	
	 38.500	-13.735	-167.16	 -7.852	-71.512	 -7.877	-71.517	-12.413	-143.69	
	 38.600	-13.669	-169.95	 -7.842	-72.901	 -7.855	-73.169	-12.092	-144.75	
	 38.700	-13.539	-174.17	 -7.796	-74.466	 -7.786	-74.875	-11.743	-145.69	
	 38.800	-13.424	-178.26	 -7.691	-76.149	 -7.730	-76.400	-11.449	-146.78	
	 38.900	-13.386	 178.48	 -7.648	-78.066	 -7.686	-77.955	-11.138	-148.51	
	 39.000	-13.282	 175.48	 -7.612	-79.486	 -7.612	-79.634	-10.868	-149.86	
	 39.100	-13.317	 171.25	 -7.540	-81.454	 -7.507	-81.503	-10.631	-151.41	
	 39.200	-13.254	 168.02	 -7.427	-83.510	 -7.438	-83.239	-10.377	-152.77	
	 39.300	-13.251	 164.10	 -7.366	-85.170	 -7.372	-85.144	-10.134	-154.27	
	 39.400	-13.214	 160.34	 -7.329	-87.259	 -7.288	-87.151	 -9.894	-156.05	
	 39.500	-13.249	 156.81	 -7.264	-89.132	 -7.212	-89.227	 -9.681	-157.96	
	 39.600	-13.191	 154.14	 -7.228	-91.142	 -7.143	-91.327	 -9.468	-159.79	
	 39.700	-13.184	 150.31	 -7.134	-93.121	 -7.075	-93.506	 -9.344	-161.53	
	 39.800	-13.096	 146.25	 -7.047	-95.263	 -7.049	-95.458	 -9.136	-163.83	
	 39.900	-13.127	 143.46	 -7.029	-97.325	 -7.027	-97.617	 -9.062	-165.35	
	 40.000	-13.124	 140.65	 -6.959	-99.413	 -6.988	-99.684	 -8.967	-166.84	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state031_001.txt

