!File name = SPARM_QPM6000_EVB01_SN01_2Vd_180mA_25C.s2p
!Base file name = SPARM_QPM6000_EVB01_SN01
!Date = 2/28/2020
!Time = 3:02 PM
!Test duration(min) = 0.13
!Test = S-Parameters
!MPTS version = 8.91.5
!State File = C:\Data\QPM6000\20200211064019\S-Parameters\State&CalFiles\S-Parameters_STATE_02-28-2020.sta
!Cal File = C:\Data\QPA2239P\20200127123217\PNAX_Power\2-3-2020_cal.cal
!ComputerName = CMPE-LAB-4
!Comments = QPM6000 TRL Cal R4350A 13.3MIL
SAP#291684
!Z0 = 50
!Input Power(dBm) = -25.00
!EVBP02 = 01
!SN = 01
!VD = 2
!ID = 180
!TEMP = 25
!COND = SPARM
!SWEEP = FREQ
!PULSE = CW
!set_Vg(v) = -1.500
!set_Vd(v) = 2.000
!set_Id_Mtr(mA) = 180.000
!set_temp(c) = 26.5
!file_name = SPARM_QPM6000_EVB01_SN01_2Vd_180mA_25C.s2p
!date_code = 20200228
!Test condition label = 2Vd_180mA_25C
!Vg(V) = -0.441
!Vg(mA) = -0.000
!Vd(V) = 2.000
!Vd(mA) = 184.000
!Temp(V) = 0.025126
!Vd_Mtr(V) = 2.000420
!Id_Mtr(mA) = 180.640000
!Temp(C) = 26.50
# GHz   S   DB   R   50
!%	Freq(GHz)	     s11(dB)	    s11(deg)	     s21(dB)	    s21(deg)	     s12(dB)	    s12(deg)	     s22(dB)	    s22(deg)
	2.000000000	      -3.290	      72.219	     -50.369	     177.868	     -74.715	      22.436	      -3.651	      65.947
	2.100000000	      -3.636	      65.642	     -45.881	    -164.145	     -77.517	      49.582	      -4.056	      58.499
	2.200000000	      -4.023	      58.976	     -40.223	    -161.573	     -73.438	      69.109	      -4.509	      50.914
	2.300000000	      -4.450	      52.300	     -34.876	    -168.301	     -72.195	      45.051	      -5.008	      43.220
	2.400000000	      -4.912	      45.590	     -30.166	     179.877	     -72.358	      72.125	      -5.556	      35.400
	2.500000000	      -5.407	      38.782	     -26.067	     164.973	     -72.830	      50.040	      -6.141	      27.446
	2.600000000	      -5.944	      31.804	     -22.443	     148.748	     -69.834	      57.376	      -6.759	      19.302
	2.700000000	      -6.496	      24.759	     -19.255	     132.045	     -68.569	      45.778	      -7.417	      11.019
	2.800000000	      -7.084	      17.574	     -16.428	     115.158	     -71.054	      52.267	      -8.082	       2.646
	2.900000000	      -7.678	      10.171	     -13.884	      98.487	     -67.881	      41.821	      -8.746	      -5.928
	3.000000000	      -8.293	       2.574	     -11.567	      82.161	     -68.988	      19.788	      -9.400	     -14.698
	3.100000000	      -8.906	      -5.344	      -9.424	      66.229	     -71.557	      38.373	     -10.049	     -23.478
	3.200000000	      -9.494	     -13.430	      -7.415	      50.718	     -68.354	      27.950	     -10.649	     -32.196
	3.300000000	     -10.081	     -22.092	      -5.510	      35.558	     -68.924	      42.200	     -11.176	     -40.898
	3.400000000	     -10.628	     -31.211	      -3.675	      20.677	     -68.599	      29.839	     -11.673	     -49.589
	3.500000000	     -11.167	     -40.816	      -1.905	       5.948	     -70.341	      17.452	     -12.112	     -57.965
	3.600000000	     -11.621	     -51.339	      -0.178	      -8.671	     -69.219	      24.852	     -12.466	     -65.942
	3.700000000	     -12.034	     -62.622	       1.505	     -23.306	     -69.144	      32.263	     -12.735	     -73.597
	3.800000000	     -12.427	     -75.102	       3.157	     -38.077	     -69.729	       2.605	     -12.961	     -80.925
	3.900000000	     -12.768	     -88.652	       4.764	     -53.071	     -70.310	      17.842	     -13.150	     -87.665
	4.000000000	     -13.129	    -103.516	       6.317	     -68.386	     -68.446	      13.806	     -13.270	     -93.906
	4.100000000	     -13.529	    -119.906	       7.810	     -84.065	     -67.619	       4.620	     -13.347	     -99.808
	4.200000000	     -14.071	    -137.821	       9.215	    -100.155	     -71.773	     -25.116	     -13.416	    -105.456
	4.300000000	     -14.786	    -156.754	      10.517	    -116.562	     -71.589	      -9.185	     -13.458	    -110.632
	4.400000000	     -15.743	    -176.797	      11.699	    -133.259	     -69.542	     -25.582	     -13.462	    -115.548
	4.500000000	     -17.009	     162.631	      12.748	    -150.089	     -69.967	     -35.965	     -13.456	    -120.540
	4.600000000	     -18.641	     142.211	      13.656	    -166.833	     -70.541	     -27.368	     -13.487	    -125.477
	4.700000000	     -20.578	     122.789	      14.425	     176.713	     -72.432	     -48.005	     -13.517	    -130.287
	4.800000000	     -22.687	     104.672	      15.091	     160.679	     -71.608	     -39.145	     -13.549	    -135.168
	4.900000000	     -24.940	      88.143	      15.672	     145.190	     -70.145	     -59.959	     -13.615	    -140.370
	5.000000000	     -27.160	      72.622	      16.191	     130.338	     -70.566	     -62.793	     -13.761	    -145.721
	5.100000000	     -29.143	      56.911	      16.678	     116.045	     -71.066	     -86.680	     -13.974	    -150.943
	5.200000000	     -31.107	      39.058	      17.171	     102.178	     -77.821	    -103.386	     -14.216	    -156.254
	5.300000000	     -32.701	      17.812	      17.658	      88.621	     -72.382	    -102.284	     -14.559	    -161.973
	5.400000000	     -33.655	      -7.482	      18.155	      75.340	     -77.973	    -132.832	     -15.004	    -167.401
	5.500000000	     -33.648	     -35.876	      18.646	      62.217	     -74.337	    -105.348	     -15.516	    -173.240
	5.600000000	     -32.630	     -62.878	      19.149	      49.180	     -76.959	    -138.279	     -16.178	    -179.067
	5.700000000	     -31.281	     -84.512	      19.652	      36.192	     -70.734	     -56.122	     -16.975	     174.865
	5.800000000	     -29.647	    -101.006	      20.148	      23.230	     -70.627	     -73.015	     -18.066	     168.497
	5.900000000	     -27.991	    -116.836	      20.650	      10.220	     -70.133	     -80.967	     -19.334	     162.988
	6.000000000	     -26.800	    -131.326	      21.132	      -2.907	     -68.648	     -75.743	     -20.756	     157.314
	6.100000000	     -25.957	    -143.906	      21.589	     -16.055	     -66.701	     -92.797	     -22.573	     151.170
	6.200000000	     -25.280	    -154.711	      22.040	     -29.221	     -64.808	     -95.475	     -24.923	     146.201
	6.300000000	     -24.599	    -166.028	      22.470	     -42.566	     -64.237	    -107.865	     -27.440	     143.937
	6.400000000	     -24.384	    -176.792	      22.860	     -56.000	     -63.441	    -109.182	     -30.699	     142.135
	6.500000000	     -24.157	     172.408	      23.209	     -69.603	     -62.983	    -114.958	     -34.050	     144.393
	6.600000000	     -24.377	     161.025	      23.502	     -83.162	     -61.298	    -128.579	     -37.832	     149.550
	6.700000000	     -25.085	     151.255	      23.766	     -96.659	     -61.302	    -129.482	     -42.397	     151.452
	6.800000000	     -26.021	     143.590	      23.978	    -110.267	     -60.187	    -132.218	     -50.726	    -179.417
	6.900000000	     -27.288	     139.690	      24.138	    -123.767	     -58.823	    -140.366	     -50.800	    -119.971
	7.000000000	     -28.287	     140.137	      24.238	    -137.063	     -57.908	    -146.042	     -60.565	    -157.581
	7.100000000	     -27.309	     140.627	      24.271	    -150.246	     -57.771	    -154.369	     -47.391	    -177.853
	7.200000000	     -26.340	     132.919	      24.260	    -163.146	     -57.052	    -164.140	     -46.037	      56.271
	7.300000000	     -25.616	     123.279	      24.228	    -175.716	     -57.328	    -165.240	     -36.653	      24.758
	7.400000000	     -24.999	     113.367	      24.168	     171.972	     -57.527	    -173.985	     -32.372	      12.540
	7.500000000	     -24.241	     103.483	      24.081	     159.949	     -57.800	    -175.770	     -29.421	       6.693
	7.600000000	     -23.652	      93.029	      23.988	     148.270	     -57.086	    -175.705	     -26.962	       1.516
	7.700000000	     -23.119	      83.965	      23.892	     136.821	     -57.139	     179.397	     -25.309	      -5.155
	7.800000000	     -22.503	      75.726	      23.784	     125.645	     -56.864	     175.458	     -24.089	     -10.240
	7.900000000	     -21.981	      66.554	      23.685	     114.748	     -56.643	     175.773	     -22.939	     -15.142
	8.000000000	     -21.632	      56.896	      23.606	     104.023	     -56.125	     175.231	     -21.950	     -21.053
	8.100000000	     -21.508	      47.884	      23.527	      93.415	     -55.800	     170.270	     -21.302	     -26.995
	8.200000000	     -21.556	      39.423	      23.456	      82.921	     -55.928	     169.135	     -20.804	     -32.481
	8.300000000	     -21.745	      31.409	      23.386	      72.572	     -55.437	     163.360	     -20.493	     -38.000
	8.400000000	     -22.049	      23.248	      23.321	      62.349	     -55.745	     160.984	     -20.219	     -43.382
	8.500000000	     -22.494	      15.062	      23.264	      52.255	     -55.725	     160.500	     -20.112	     -48.894
	8.600000000	     -23.018	       6.762	      23.215	      42.234	     -55.256	     159.632	     -20.074	     -54.123
	8.700000000	     -23.749	      -2.676	      23.171	      32.313	     -55.362	     158.465	     -20.049	     -59.478
	8.800000000	     -24.691	     -12.855	      23.135	      22.478	     -55.255	     156.373	     -20.077	     -65.303
	8.900000000	     -25.763	     -24.382	      23.110	      12.680	     -54.373	     156.575	     -20.187	     -71.442
	9.000000000	     -26.947	     -38.403	      23.091	       2.905	     -54.478	     155.098	     -20.423	     -78.013
	9.100000000	     -28.476	     -57.103	      23.064	      -6.875	     -53.332	     154.667	     -20.602	     -85.403
	9.200000000	     -30.555	     -78.985	      23.016	     -16.492	     -52.548	     148.523	     -21.092	     -94.111
	9.300000000	     -32.156	    -101.889	      22.986	     -25.876	     -52.692	     142.505	     -21.695	    -101.958
	9.400000000	     -32.613	    -128.326	      22.977	     -35.151	     -52.281	     139.091	     -22.237	    -110.067
	9.500000000	     -32.108	    -151.475	      22.986	     -44.339	     -51.980	     136.986	     -22.907	    -118.498
	9.600000000	     -31.243	    -171.667	      23.003	     -53.466	     -51.552	     129.589	     -23.757	    -126.395
	9.700000000	     -30.429	     172.032	      23.048	     -62.481	     -51.492	     123.554	     -24.808	    -133.183
	9.800000000	     -30.079	     157.342	      23.125	     -71.399	     -51.096	     118.080	     -26.073	    -138.604
	9.900000000	     -30.776	     145.323	      23.262	     -80.276	     -50.711	     109.188	     -27.706	    -139.333
	10.000000000	     -32.607	     144.792	      23.451	     -89.577	     -51.687	     100.588	     -28.108	    -131.502
	10.100000000	     -33.270	     150.257	      23.623	     -99.255	     -52.055	      94.538	     -27.915	    -127.192
	10.200000000	     -33.333	     158.179	      23.777	    -109.075	     -52.899	      89.026	     -27.217	    -126.140
	10.300000000	     -33.137	     164.311	      23.922	    -118.882	     -54.170	      88.124	     -26.988	    -127.785
	10.400000000	     -32.832	     165.808	      24.069	    -128.728	     -53.848	      87.649	     -27.252	    -127.200
	10.500000000	     -33.391	     172.688	      24.236	    -138.769	     -53.774	      83.719	     -27.383	    -124.347
	10.600000000	     -33.391	    -173.214	      24.405	    -149.018	     -53.564	      76.799	     -26.654	    -119.275
	10.700000000	     -31.539	    -159.867	      24.555	    -159.619	     -53.884	      69.609	     -25.482	    -117.786
	10.800000000	     -29.273	    -155.088	      24.649	    -170.369	     -54.462	      58.388	     -24.549	    -120.082
	10.900000000	     -27.653	    -157.300	      24.691	     179.032	     -55.570	      50.541	     -24.026	    -123.819
	11.000000000	     -26.787	    -158.262	      24.741	     168.553	     -56.681	      37.760	     -23.785	    -124.882
	11.100000000	     -25.897	    -157.916	      24.779	     158.071	     -58.403	      32.416	     -23.550	    -124.845
	11.200000000	     -25.133	    -157.276	      24.819	     147.646	     -60.459	      26.272	     -23.066	    -123.408
	11.300000000	     -24.295	    -156.522	      24.863	     137.049	     -61.386	      25.287	     -22.389	    -122.511
	11.400000000	     -23.262	    -156.597	      24.868	     126.360	     -60.936	       9.285	     -21.769	    -124.324
	11.500000000	     -22.395	    -158.629	      24.838	     115.799	     -62.175	      -8.829	     -21.396	    -126.700
	11.600000000	     -21.697	    -161.031	      24.810	     105.441	     -62.674	     -29.442	     -21.276	    -127.363
	11.700000000	     -20.992	    -162.877	      24.791	      95.056	     -62.340	     -50.085	     -21.058	    -126.534
	11.800000000	     -20.315	    -165.982	      24.755	      84.673	     -61.720	     -68.586	     -20.666	    -127.094
	11.900000000	     -19.771	    -169.336	      24.720	      74.366	     -60.076	     -87.755	     -20.513	    -127.287
	12.000000000	     -19.332	    -173.829	      24.681	      64.116	     -58.653	    -101.277	     -20.351	    -127.080
	12.100000000	     -19.047	    -179.036	      24.646	      53.941	     -57.848	    -111.594	     -20.264	    -126.166
	12.200000000	     -18.954	     175.441	      24.626	      43.797	     -56.290	    -120.075	     -20.144	    -124.771
	12.300000000	     -18.923	     169.715	      24.620	      33.598	     -54.992	    -128.674	     -20.083	    -122.644
	12.400000000	     -18.993	     162.703	      24.618	      23.353	     -54.211	    -136.926	     -19.930	    -119.412
	12.500000000	     -19.187	     155.237	      24.622	      12.990	     -52.893	    -146.596	     -19.606	    -116.665
	12.600000000	     -19.478	     146.643	      24.626	       2.546	     -51.807	    -155.640	     -19.269	    -114.077
	12.700000000	     -19.871	     136.392	      24.627	      -7.957	     -51.137	    -161.899	     -18.964	    -110.677
	12.800000000	     -20.477	     124.841	      24.630	     -18.570	     -50.438	    -168.584	     -18.508	    -107.396
	12.900000000	     -21.040	     112.596	      24.645	     -29.277	     -49.900	    -175.787	     -17.989	    -104.786
	13.000000000	     -21.530	      98.298	      24.660	     -40.234	     -49.570	     177.133	     -17.403	    -102.181
	13.100000000	     -21.943	      82.445	      24.654	     -51.419	     -48.993	     170.363	     -16.667	    -100.187
	13.200000000	     -22.213	      65.103	      24.622	     -62.720	     -48.842	     163.573	     -15.968	     -99.805
	13.300000000	     -22.288	      46.885	      24.566	     -74.128	     -48.271	     157.490	     -15.420	    -100.045
	13.400000000	     -22.280	      28.554	      24.485	     -85.626	     -47.969	     150.596	     -14.955	    -100.368
	13.500000000	     -22.086	      10.504	      24.391	     -97.216	     -47.824	     144.745	     -14.513	    -100.860
	13.600000000	     -21.936	      -7.123	      24.268	    -108.916	     -47.758	     138.152	     -14.186	    -101.558
	13.700000000	     -21.761	     -24.872	      24.119	    -120.667	     -47.683	     130.269	     -13.980	    -102.350
	13.800000000	     -21.671	     -42.458	      23.950	    -132.496	     -47.764	     124.415	     -13.827	    -102.686
	13.900000000	     -21.617	     -61.117	      23.749	    -144.469	     -47.893	     117.530	     -13.709	    -102.750
	14.000000000	     -21.532	     -82.073	      23.499	    -156.432	     -48.014	     111.712	     -13.649	    -102.657
	14.100000000	     -21.367	    -105.384	      23.224	    -168.263	     -48.167	     104.911	     -13.650	    -102.228
	14.200000000	     -20.931	    -129.641	      22.948	     179.869	     -48.510	      98.712	     -13.706	    -100.862
	14.300000000	     -20.060	    -154.086	      22.648	     167.862	     -48.844	      92.078	     -13.688	     -98.926
	14.400000000	     -18.848	    -177.229	      22.308	     155.720	     -49.438	      85.506	     -13.636	     -95.977
	14.500000000	     -17.374	     162.466	      21.917	     143.557	     -50.043	      78.669	     -13.457	     -92.389
	14.600000000	     -15.814	     144.553	      21.477	     131.450	     -50.656	      73.209	     -13.056	     -88.888
	14.700000000	     -14.405	     128.796	      21.000	     119.399	     -51.331	      66.935	     -12.565	     -86.128
	14.800000000	     -13.147	     114.818	      20.467	     107.409	     -51.990	      63.037	     -12.033	     -83.745
	14.900000000	     -12.037	     102.506	      19.883	      95.674	     -53.108	      56.841	     -11.381	     -82.099
	15.000000000	     -11.027	      91.686	      19.269	      84.226	     -54.043	      51.735	     -10.747	     -81.561
	15.100000000	     -10.124	      81.915	      18.634	      73.057	     -55.245	      44.397	     -10.187	     -81.702
	15.200000000	      -9.334	      72.820	      17.985	      62.097	     -56.704	      39.066	      -9.649	     -82.206
	15.300000000	      -8.636	      64.625	      17.322	      51.332	     -58.295	      36.770	      -9.160	     -83.315
	15.400000000	      -8.015	      57.054	      16.646	      40.770	     -61.258	      38.576	      -8.755	     -84.836
	15.500000000	      -7.461	      50.074	      15.966	      30.424	     -62.382	      28.934	      -8.419	     -86.603
	15.600000000	      -6.967	      43.385	      15.286	      20.246	     -64.418	      26.578	      -8.117	     -88.467
	15.700000000	      -6.502	      37.071	      14.608	      10.267	     -67.886	      22.978	      -7.876	     -90.672
	15.800000000	      -6.086	      30.863	      13.941	       0.402	     -71.948	      17.896	      -7.715	     -92.922
	15.900000000	      -5.701	      24.899	      13.291	      -9.391	     -71.254	       2.182	      -7.587	     -95.088
	16.000000000	      -5.368	      18.974	      12.660	     -19.286	     -74.029	     -59.637	      -7.489	     -97.261
	16.100000000	      -5.055	      12.997	      12.018	     -29.410	     -68.937	     -87.789	      -7.390	     -99.510
	16.200000000	      -4.788	       7.066	      11.351	     -39.708	     -64.410	    -119.494	      -7.274	    -101.999
	16.300000000	      -4.520	       1.100	      10.636	     -50.124	     -61.486	    -133.719	      -7.197	    -104.813
	16.400000000	      -4.273	      -4.938	       9.870	     -60.591	     -58.710	    -144.919	      -7.155	    -107.871
	16.500000000	      -4.047	     -10.980	       9.054	     -71.068	     -56.929	    -154.430	      -7.117	    -111.072
	16.600000000	      -3.854	     -17.296	       8.180	     -81.601	     -55.517	    -159.812	      -7.110	    -114.541
	16.700000000	      -3.663	     -23.695	       7.231	     -92.102	     -53.788	    -165.495	      -7.150	    -118.095
	16.800000000	      -3.510	     -30.309	       6.198	    -102.579	     -52.734	    -172.675	      -7.206	    -121.519
	16.900000000	      -3.387	     -37.091	       5.071	    -112.943	     -51.097	     177.511	      -7.253	    -125.213
	17.000000000	      -3.301	     -43.890	       3.820	    -123.100	     -50.445	     168.718	      -7.349	    -129.018
	17.100000000	      -3.250	     -50.747	       2.427	    -132.936	     -49.872	     160.882	      -7.494	    -132.513
	17.200000000	      -3.231	     -57.631	       0.861	    -142.266	     -49.494	     155.756	      -7.632	    -135.877
	17.300000000	      -3.271	     -64.462	      -0.902	    -150.766	     -49.101	     149.016	      -7.775	    -139.109
	17.400000000	      -3.344	     -71.061	      -2.912	    -157.952	     -48.716	     146.955	      -7.991	    -141.724
	17.500000000	      -3.448	     -77.452	      -5.225	    -163.126	     -48.338	     142.232	      -8.149	    -143.589
	17.600000000	      -3.590	     -83.618	      -7.897	    -164.467	     -47.403	     134.578	      -8.196	    -145.007
	17.700000000	      -3.764	     -89.444	     -10.772	    -158.159	     -47.107	     128.751	      -8.137	    -146.550
	17.800000000	      -3.959	     -94.794	     -12.674	    -140.569	     -46.887	     121.688	      -7.984	    -148.026
	17.900000000	      -4.163	     -99.913	     -12.043	    -121.511	     -46.821	     117.611	      -7.701	    -150.070
	18.000000000	      -4.370	    -104.708	     -10.120	    -113.743	     -46.522	     112.728	      -7.429	    -153.218
	18.100000000	      -4.571	    -108.820	      -8.342	    -114.695	     -46.453	     108.399	      -7.277	    -156.820
	18.200000000	      -4.741	    -112.475	      -7.021	    -119.909	     -45.917	     104.818	      -7.183	    -160.445
	18.300000000	      -4.882	    -115.813	      -6.083	    -127.058	     -45.464	      99.820	      -7.138	    -164.256
	18.400000000	      -5.013	    -118.790	      -5.431	    -135.014	     -45.181	      93.750	      -7.203	    -167.748
	18.500000000	      -5.076	    -121.452	      -4.991	    -143.309	     -44.673	      87.573	      -7.395	    -170.844
	18.600000000	      -5.108	    -124.157	      -4.695	    -151.735	     -44.342	      79.856	      -7.581	    -173.524
	18.700000000	      -5.109	    -126.724	      -4.523	    -160.173	     -44.388	      71.527	      -7.815	    -175.862
	18.800000000	      -5.063	    -129.289	      -4.433	    -168.483	     -44.576	      65.378	      -8.160	    -177.462
	18.900000000	      -4.972	    -131.918	      -4.406	    -176.733	     -44.683	      59.266	      -8.532	    -178.521
	19.000000000	      -4.852	    -134.692	      -4.427	     175.053	     -44.812	      54.957	      -8.922	    -179.026
	19.100000000	      -4.727	    -137.623	      -4.489	     166.901	     -44.830	      51.553	      -9.342	    -179.021
	19.200000000	      -4.606	    -140.704	      -4.588	     158.811	     -44.656	      47.325	      -9.783	    -178.186
	19.300000000	      -4.511	    -143.968	      -4.715	     150.811	     -44.446	      41.088	     -10.213	    -176.564
	19.400000000	      -4.435	    -147.300	      -4.869	     142.890	     -44.219	      37.461	     -10.579	    -174.366
	19.500000000	      -4.366	    -150.886	      -5.042	     135.042	     -44.088	      31.282	     -10.921	    -171.379
	19.600000000	      -4.325	    -154.622	      -5.240	     127.317	     -43.790	      25.961	     -11.160	    -167.949
	19.700000000	      -4.302	    -158.499	      -5.446	     119.677	     -43.529	      19.654	     -11.324	    -164.451
	19.800000000	      -4.304	    -162.572	      -5.661	     112.167	     -43.283	      13.451	     -11.409	    -160.818
	19.900000000	      -4.326	    -166.912	      -5.878	     104.786	     -43.075	       7.117	     -11.438	    -157.699
	20.000000000	      -4.380	    -171.511	      -6.080	      97.532	     -42.856	      -0.757	     -11.515	    -154.613
	20.100000000	      -4.446	    -176.279	      -6.258	      90.296	     -42.876	      -8.674	     -11.627	    -150.966
	20.200000000	      -4.522	     178.544	      -6.419	      82.937	     -42.972	     -17.082	     -11.738	    -147.137
	20.300000000	      -4.635	     172.998	      -6.562	      75.390	     -42.903	     -24.657	     -11.843	    -142.215
	20.400000000	      -4.779	     167.073	      -6.712	      67.582	     -43.017	     -32.615	     -11.766	    -135.669
	20.500000000	      -4.926	     160.814	      -6.893	      59.480	     -43.173	     -39.743	     -11.355	    -129.315
	20.600000000	      -5.114	     153.965	      -7.124	      51.228	     -43.358	     -46.749	     -10.693	    -124.127
	20.700000000	      -5.326	     146.727	      -7.416	      42.858	     -43.867	     -53.325	      -9.885	    -120.204
	20.800000000	      -5.554	     139.116	      -7.780	      34.607	     -43.948	     -60.231	      -8.990	    -117.739
	20.900000000	      -5.763	     131.289	      -8.212	      26.677	     -44.178	     -67.063	      -8.120	    -117.078
	21.000000000	      -5.999	     122.974	      -8.694	      19.175	     -44.503	     -74.473	      -7.363	    -117.301
	21.100000000	      -6.244	     114.304	      -9.194	      12.150	     -44.909	     -80.534	      -6.681	    -118.125
	21.200000000	      -6.449	     105.595	      -9.714	       5.723	     -45.310	     -86.973	      -6.022	    -119.671
	21.300000000	      -6.629	      96.528	     -10.230	      -0.095	     -45.791	     -91.555	      -5.496	    -121.758
	21.400000000	      -6.817	      87.403	     -10.708	      -5.166	     -46.300	     -97.514	      -5.033	    -123.911
	21.500000000	      -7.005	      78.435	     -11.113	      -9.642	     -46.787	    -101.662	      -4.609	    -126.215
	21.600000000	      -7.162	      69.570	     -11.416	     -13.669	     -47.110	    -106.838	      -4.227	    -128.857
	21.700000000	      -7.281	      60.776	     -11.612	     -17.442	     -47.321	    -111.895	      -3.938	    -131.557
	21.800000000	      -7.434	      52.293	     -11.689	     -21.143	     -48.049	    -114.535	      -3.674	    -134.274
	21.900000000	      -7.580	      44.219	     -11.644	     -24.932	     -48.415	    -118.742	      -3.427	    -137.034
	22.000000000	      -7.737	      36.271	     -11.483	     -29.043	     -48.652	    -119.906	      -3.223	    -140.055
	22.100000000	      -7.892	      28.416	     -11.235	     -33.633	     -48.635	    -124.014	      -3.079	    -142.856
	22.200000000	      -8.077	      21.121	     -10.917	     -38.708	     -48.985	    -128.178	      -2.929	    -145.738
	22.300000000	      -8.285	      14.005	     -10.548	     -44.376	     -49.273	    -132.772	      -2.804	    -148.659
	22.400000000	      -8.527	       7.252	     -10.147	     -50.636	     -49.545	    -136.702	      -2.713	    -151.627
	22.500000000	      -8.821	       0.668	      -9.732	     -57.441	     -49.782	    -142.361	      -2.649	    -154.509
	22.600000000	      -9.162	      -5.519	      -9.295	     -64.779	     -50.449	    -148.090	      -2.576	    -157.375
	22.700000000	      -9.561	     -11.489	      -8.858	     -72.739	     -51.072	    -155.196	      -2.529	    -160.175
	22.800000000	     -10.011	     -17.005	      -8.430	     -81.296	     -51.658	    -159.195	      -2.508	    -163.083
	22.900000000	     -10.531	     -22.297	      -8.027	     -90.386	     -52.425	    -161.147	      -2.484	    -165.845
	23.000000000	     -11.087	     -27.285	      -7.645	    -100.024	     -53.938	    -167.076	      -2.475	    -168.610
	23.100000000	     -11.693	     -31.981	      -7.303	    -110.229	     -55.736	    -168.607	      -2.470	    -171.298
	23.200000000	     -12.339	     -36.223	      -7.017	    -120.952	     -57.446	    -170.037	      -2.484	    -174.002
	23.300000000	     -13.009	     -40.219	      -6.802	    -132.101	     -61.441	    -170.932	      -2.501	    -176.478
	23.400000000	     -13.736	     -44.141	      -6.653	    -143.645	     -66.087	    -148.386	      -2.525	    -178.991
	23.500000000	     -14.477	     -47.763	      -6.587	    -155.540	     -65.407	     -87.238	      -2.532	     178.597
	23.600000000	     -15.153	     -51.070	      -6.622	    -167.727	     -58.595	     -52.935	      -2.571	     176.176
	23.700000000	     -15.839	     -54.337	      -6.754	     179.968	     -54.726	     -58.043	      -2.614	     174.085
	23.800000000	     -16.510	     -57.687	      -6.986	     167.619	     -51.362	     -60.149	      -2.668	     171.949
	23.900000000	     -17.193	     -60.932	      -7.318	     155.376	     -48.757	     -64.605	      -2.709	     169.858
	24.000000000	     -17.686	     -64.062	      -7.737	     143.325	     -46.103	     -74.773	      -2.782	     167.845
	24.100000000	     -18.217	     -67.720	      -8.239	     131.554	     -44.210	     -84.207	      -2.858	     166.356
	24.200000000	     -18.723	     -70.724	      -8.803	     120.184	     -42.265	     -95.401	      -2.941	     164.703
	24.300000000	     -19.083	     -72.707	      -9.406	     109.251	     -40.793	    -109.210	      -3.054	     163.196
	24.400000000	     -19.122	     -75.802	     -10.027	      98.571	     -39.804	    -124.317	      -3.234	     162.177
	24.500000000	     -19.084	     -78.429	     -10.649	      88.077	     -39.419	    -139.713	      -3.367	     161.607
	24.600000000	     -19.061	     -81.586	     -11.305	      77.483	     -39.729	    -153.482	      -3.504	     161.122
	24.700000000	     -18.891	     -84.686	     -12.024	      67.008	     -40.250	    -164.352	      -3.636	     161.015
	24.800000000	     -18.730	     -88.446	     -12.808	      56.743	     -40.904	    -172.298	      -3.716	     161.170
	24.900000000	     -18.659	     -91.759	     -13.642	      46.717	     -41.510	    -179.880	      -3.756	     161.331
	25.000000000	     -18.507	     -94.090	     -14.543	      37.102	     -42.185	     175.357	      -3.806	     161.411
	25.100000000	     -18.395	     -95.760	     -15.486	      28.070	     -42.789	     170.807	      -3.862	     161.766
	25.200000000	     -18.558	     -96.153	     -16.447	      19.575	     -43.376	     169.181	      -3.846	     162.227
	25.300000000	     -18.668	     -93.153	     -17.401	      11.820	     -44.020	     167.157	      -3.830	     162.392
	25.400000000	     -18.406	     -87.326	     -18.312	       4.676	     -44.374	     166.887	      -3.807	     162.830
	25.500000000	     -17.506	     -80.304	     -19.116	      -2.279	     -44.552	     167.814	      -3.766	     163.060
	25.600000000	     -16.104	     -75.182	     -19.845	      -9.249	     -44.806	     166.553	      -3.670	     163.236
	25.700000000	     -14.547	     -73.818	     -20.536	     -16.515	     -44.738	     166.688	      -3.604	     163.269
	25.800000000	     -13.040	     -74.554	     -21.214	     -23.992	     -44.521	     168.266	      -3.515	     163.230
	25.900000000	     -11.774	     -77.333	     -21.898	     -31.716	     -44.496	     167.503	      -3.415	     163.102
	26.000000000	     -10.718	     -80.492	     -22.609	     -39.482	     -44.092	     168.041	      -3.304	     162.645
	26.100000000	      -9.802	     -84.176	     -23.338	     -47.167	     -43.930	     166.808	      -3.203	     162.238
	26.200000000	      -9.016	     -87.838	     -24.048	     -54.784	     -43.672	     165.420	      -3.106	     161.678
	26.300000000	      -8.396	     -91.528	     -24.774	     -62.529	     -43.270	     164.238	      -3.009	     161.089
	26.400000000	      -7.825	     -95.199	     -25.475	     -69.800	     -43.083	     163.851	      -2.917	     160.329
	26.500000000	      -7.345	     -98.608	     -26.165	     -77.114	     -42.632	     162.643	      -2.830	     159.561
	26.600000000	      -6.920	    -101.923	     -26.788	     -84.173	     -42.230	     162.050	      -2.779	     158.789
	26.700000000	      -6.539	    -105.262	     -27.430	     -91.657	     -41.889	     158.636	      -2.704	     157.861
	26.800000000	      -6.230	    -108.292	     -28.033	     -98.896	     -41.515	     157.991	      -2.653	     156.917
	26.900000000	      -5.933	    -110.925	     -28.587	    -105.762	     -40.746	     155.624	      -2.620	     155.893
	27.000000000	      -5.669	    -113.663	     -29.138	    -112.815	     -40.208	     152.587	      -2.599	     155.064
	27.100000000	      -5.472	    -116.272	     -29.605	    -119.691	     -39.758	     149.340	      -2.569	     153.994
	27.200000000	      -5.282	    -118.508	     -30.059	    -126.978	     -39.434	     145.017	      -2.558	     152.842
	27.300000000	      -5.118	    -120.615	     -30.424	    -133.447	     -39.091	     143.105	      -2.577	     151.748
	27.400000000	      -4.968	    -122.892	     -30.765	    -140.372	     -38.804	     140.808	      -2.569	     150.672
	27.500000000	      -4.859	    -124.658	     -31.126	    -146.939	     -38.625	     137.355	      -2.585	     149.413
	27.600000000	      -4.773	    -126.262	     -31.455	    -153.601	     -38.351	     134.004	      -2.612	     148.116
	27.700000000	      -4.700	    -127.908	     -31.659	    -159.928	     -38.116	     130.287	      -2.650	     146.784
	27.800000000	      -4.672	    -129.427	     -31.815	    -166.339	     -38.009	     125.396	      -2.685	     145.425
	27.900000000	      -4.677	    -130.799	     -31.962	    -172.048	     -37.821	     122.242	      -2.710	     143.786
	28.000000000	      -4.680	    -132.065	     -32.138	    -177.671	     -37.692	     120.411	      -2.780	     142.267
	28.100000000	      -4.713	    -133.621	     -32.041	     176.061	     -37.546	     117.439	      -2.837	     140.674
	28.200000000	      -4.784	    -135.009	     -32.224	     170.875	     -37.358	     113.873	      -2.882	     138.863
	28.300000000	      -4.870	    -136.406	     -32.236	     164.438	     -36.829	     110.613	      -2.945	     137.068
	28.400000000	      -4.984	    -137.859	     -32.192	     158.514	     -36.820	     105.360	      -3.030	     135.198
	28.500000000	      -5.136	    -139.502	     -32.197	     152.041	     -36.573	     100.661	      -3.099	     133.479
	28.600000000	      -5.321	    -141.311	     -32.412	     145.429	     -36.340	      94.664	      -3.178	     131.476
	28.700000000	      -5.499	    -143.201	     -32.562	     139.457	     -36.332	      90.219	      -3.277	     129.550
	28.800000000	      -5.711	    -145.088	     -32.731	     133.408	     -36.648	      83.125	      -3.383	     127.763
	28.900000000	      -5.944	    -147.430	     -33.147	     127.743	     -36.735	      78.022	      -3.505	     125.988
	29.000000000	      -6.194	    -149.837	     -33.542	     122.678	     -37.093	      69.006	      -3.615	     124.151
	29.100000000	      -6.418	    -152.291	     -33.869	     119.839	     -37.818	      61.613	      -3.783	     122.770
	29.200000000	      -6.650	    -154.648	     -34.389	     117.371	     -38.986	      55.314	      -3.937	     121.355
	29.300000000	      -6.932	    -157.382	     -34.647	     116.758	     -40.506	      48.182	      -4.084	     120.353
	29.400000000	      -7.237	    -160.140	     -34.568	     114.645	     -42.414	      46.253	      -4.201	     119.266
	29.500000000	      -7.500	    -162.728	     -34.424	     112.930	     -43.844	      49.127	      -4.346	     118.495
	29.600000000	      -7.785	    -165.561	     -34.053	     110.048	     -45.242	      50.336	      -4.425	     118.018
	29.700000000	      -8.138	    -168.223	     -33.982	     106.810	     -46.775	      59.373	      -4.509	     117.443
	29.800000000	      -8.485	    -170.256	     -33.871	     101.996	     -47.765	      68.416	      -4.569	     117.015
	29.900000000	      -8.860	    -172.409	     -33.818	      97.939	     -48.143	      75.599	      -4.604	     116.792
	30.000000000	      -9.290	    -174.646	     -33.844	      92.118	     -48.207	      85.741	      -4.598	     116.628
	30.100000000	      -9.730	    -176.056	     -33.885	      86.201	     -48.384	      93.809	      -4.563	     116.153
	30.200000000	     -10.208	    -176.731	     -34.166	      81.767	     -48.104	      96.711	      -4.511	     115.936
	30.300000000	     -10.828	    -176.989	     -34.608	      75.284	     -48.437	     107.474	      -4.439	     115.532
	30.400000000	     -11.546	    -178.192	     -34.986	      71.827	     -48.229	     114.875	      -4.315	     115.090
	30.500000000	     -12.112	    -178.099	     -35.844	      64.946	     -47.329	     122.527	      -4.174	     114.472
	30.600000000	     -12.696	    -176.367	     -36.556	      62.022	     -46.478	     132.189	      -4.097	     114.195
	30.700000000	     -13.489	    -174.411	     -37.653	      58.838	     -45.429	     134.769	      -3.915	     113.006
	30.800000000	     -14.228	    -171.937	     -38.665	      55.819	     -43.887	     138.498	      -3.762	     112.251
	30.900000000	     -14.863	    -167.929	     -40.078	      53.363	     -43.317	     142.185	      -3.573	     111.570
	31.000000000	     -15.370	    -163.593	     -41.314	      50.152	     -42.242	     138.448	      -3.430	     110.646
	31.100000000	     -15.638	    -158.956	     -43.378	      53.674	     -41.605	     142.181	      -3.224	     109.844
	31.200000000	     -15.703	    -154.247	     -45.711	      57.363	     -40.985	     143.690	      -3.039	     108.784
	31.300000000	     -15.418	    -148.885	     -48.067	      70.893	     -39.885	     145.574	      -2.854	     107.896
	31.400000000	     -15.110	    -145.090	     -50.726	      84.960	     -39.460	     144.807	      -2.686	     107.102
	31.500000000	     -14.684	    -142.456	     -50.949	     136.133	     -38.457	     147.391	      -2.469	     105.945
	31.600000000	     -14.139	    -140.552	     -46.563	     150.971	     -37.646	     146.886	      -2.275	     105.068
	31.700000000	     -13.582	    -139.558	     -44.013	     163.256	     -36.814	     147.978	      -2.092	     103.980
	31.800000000	     -12.888	    -140.019	     -41.089	     166.002	     -35.897	     148.016	      -1.889	     102.867
	31.900000000	     -12.261	    -140.521	     -38.729	     165.472	     -34.832	     149.263	      -1.684	     101.884
	32.000000000	     -11.587	    -140.621	     -36.495	     164.608	     -33.673	     149.198	      -1.477	     100.518
	32.100000000	     -10.921	    -141.911	     -34.573	     162.564	     -32.628	     147.297	      -1.295	      99.210
	32.200000000	     -10.293	    -143.234	     -32.961	     158.494	     -31.599	     145.397	      -1.100	      98.134
	32.300000000	      -9.728	    -144.013	     -31.664	     153.208	     -30.533	     142.531	      -0.931	      96.719
	32.400000000	      -9.154	    -145.393	     -30.199	     148.114	     -29.376	     139.816	      -0.785	      95.527
	32.500000000	      -8.650	    -146.790	     -28.813	     142.238	     -28.215	     134.482	      -0.672	      94.362
	32.600000000	      -8.246	    -148.113	     -27.794	     135.011	     -27.314	     129.017	      -0.528	      93.363
	32.700000000	      -7.854	    -148.833	     -26.843	     128.307	     -26.439	     122.334	      -0.390	      92.242
	32.800000000	      -7.419	    -150.549	     -26.087	     120.911	     -25.694	     116.375	      -0.291	      91.562
	32.900000000	      -7.131	    -151.749	     -25.444	     113.161	     -25.070	     109.416	      -0.178	      90.696
	33.000000000	      -6.816	    -153.151	     -24.803	     105.946	     -24.494	     103.055	      -0.008	      89.933
	33.100000000	      -6.522	    -154.795	     -24.373	      98.591	     -24.138	      95.470	       0.113	      89.135
	33.200000000	      -6.260	    -156.876	     -24.062	      91.051	     -23.847	      87.810	       0.229	      88.544
	33.300000000	      -6.079	    -158.556	     -23.891	      84.200	     -23.626	      81.244	       0.374	      87.775
	33.400000000	      -5.940	    -160.308	     -23.795	      77.075	     -23.518	      74.021	       0.501	      86.707
	33.500000000	      -5.796	    -162.468	     -23.793	      69.027	     -23.573	      66.746	       0.551	      85.907
	33.600000000	      -5.750	    -164.809	     -23.889	      61.722	     -23.691	      59.530	       0.601	      84.933
	33.700000000	      -5.699	    -166.970	     -24.101	      54.894	     -23.843	      53.082	       0.661	      84.092
	33.800000000	      -5.672	    -169.596	     -24.408	      48.463	     -24.202	      46.510	       0.654	      83.137
	33.900000000	      -5.696	    -171.813	     -24.864	      42.414	     -24.601	      40.460	       0.636	      82.366
	34.000000000	      -5.739	    -174.003	     -25.330	      36.825	     -25.082	      34.866	       0.591	      81.265
	34.100000000	      -5.831	    -176.200	     -25.980	      31.585	     -25.711	      29.910	       0.516	      80.269
	34.200000000	      -5.911	    -177.870	     -26.699	      28.120	     -26.350	      25.036	       0.403	      79.317
	34.300000000	      -5.908	    -179.594	     -27.360	      24.570	     -27.089	      22.564	       0.255	      78.617
	34.400000000	      -5.958	     178.935	     -27.997	      23.093	     -27.631	      19.361	       0.049	      77.859
	34.500000000	      -5.948	     177.911	     -28.655	      21.571	     -28.320	      17.856	      -0.152	      77.219
	34.600000000	      -5.910	     177.200	     -29.172	      20.171	     -28.901	      16.635	      -0.395	      76.950
	34.700000000	      -5.779	     176.547	     -29.641	      19.425	     -29.434	      14.727	      -0.656	      76.882
	34.800000000	      -5.686	     176.061	     -30.048	      19.393	     -30.039	      14.100	      -0.912	      76.982
	34.900000000	      -5.566	     175.984	     -30.690	      17.835	     -30.831	      14.031	      -1.165	      77.359
	35.000000000	      -5.336	     175.868	     -31.401	      19.184	     -31.605	      14.440	      -1.414	      77.634