!File name = QPA0004-SN03_X-Band_26V_300mA_25C_CTRL_A,-30V.s2p
!Base file name = QPA0004-SN03
!Date = 4/12/2021
!Time = 11:46 AM
!Test duration(min) = 0.08
!MPTS version = 8.93.3
!State File = C:\Data\QPA0004\RFTLQ-554\StateCal\Spars\S-Parameters_2021-04-07.calst
!Cal File = 
!ComputerName = CMPE-LAB-4
!Comments = 
!Z0 = 50
!Input Power(dBm) = -30.00
!SN = 03
!Temp = 25
!CKT = 2
!VD = 26
!IDQ = 300
!set_CTRL_A(v) = -30.000
!set_CTRL_B(v) = 0.000
!set_VG(v) = -5.000
!set_VD(v) = 26.000
!set_temp(c) = 5.0
!set_VD(mA) = 300.000
!file_name = QPA0004-SN03_X-Band_26V_300mA_25C_CTRL_A,-30V.s2p
!Time stamp = 4/12/2021 11:46:09 AM
!date_code = 20210412
!Test condition label = X-Band_26V_300mA_25C_CTRL_A,-30V
!CTRL_A(V) = -30.000
!CTRL_A(mA) = -4.807
!CTRL_B(V) = 0.000
!CTRL_B(mA) = 3.187
!VG(V) = -2.245
!VG(mA) = 1.504
!VD(V) = 25.994
!VD(mA) = 301.235
!Temp(V) = 0.006596
!Temp(C) = 5.00
!Test = Spar
!CTRL_B = 0
!CTRL_A = -30V
!Band = X
# GHz   S   DB   R   50
!%	Freq(GHz)	     s11(dB)	    s11(deg)	     s21(dB)	    s21(deg)	     s12(dB)	    s12(deg)	     s22(dB)	    s22(deg)
	1.000000000	      -0.741	     163.946	     -46.903	     161.926	     -71.863	     108.350	      -0.970	    -144.651
	1.100000000	      -0.744	     162.664	     -46.059	     148.570	     -67.210	     100.503	      -1.038	    -157.918
	1.200000000	      -0.747	     161.402	     -45.587	     135.531	     -70.019	      98.127	      -1.126	    -170.875
	1.300000000	      -0.749	     160.120	     -45.103	     122.745	     -69.493	      52.861	      -1.187	     176.600
	1.400000000	      -0.752	     158.870	     -45.151	     111.705	     -69.851	      53.479	      -1.216	     164.291
	1.500000000	      -0.756	     157.635	     -45.341	      99.347	     -69.789	      46.469	      -1.212	     152.111
	1.600000000	      -0.758	     156.408	     -46.089	      90.853	     -69.256	      55.142	      -1.200	     139.975
	1.700000000	      -0.756	     155.200	     -46.381	      83.982	     -69.828	      43.854	      -1.203	     128.035
	1.800000000	      -0.759	     153.977	     -47.697	      78.069	     -67.798	      64.966	      -1.203	     116.469
	1.900000000	      -0.758	     152.748	     -49.027	      73.478	     -67.245	      25.010	      -1.184	     105.169
	2.000000000	      -0.758	     151.530	     -50.621	      79.081	     -67.596	      49.037	      -1.166	      94.141
	2.100000000	      -0.767	     150.280	     -51.726	      90.539	     -68.391	      19.687	      -1.156	      83.388
	2.200000000	      -0.769	     149.040	     -52.026	     110.020	     -68.138	      16.244	      -1.155	      73.037
	2.300000000	      -0.779	     147.757	     -50.995	     127.524	     -71.375	      50.492	      -1.161	      62.961
	2.400000000	      -0.788	     146.473	     -48.090	     134.875	     -70.763	      26.318	      -1.168	      53.351
	2.500000000	      -0.798	     145.171	     -45.335	     141.311	     -72.486	       2.827	      -1.171	      44.047
	2.600000000	      -0.814	     143.849	     -42.754	     140.328	     -73.841	     -13.715	      -1.183	      34.994
	2.700000000	      -0.828	     142.515	     -40.625	     140.061	     -68.148	      16.981	      -1.196	      26.233
	2.800000000	      -0.847	     141.172	     -38.313	     137.135	     -70.626	      43.204	      -1.221	      17.792
	2.900000000	      -0.868	     139.759	     -36.643	     132.398	     -76.526	      20.277	      -1.240	       9.560
	3.000000000	      -0.895	     138.341	     -34.711	     128.182	     -73.868	      32.081	      -1.259	       1.581
	3.100000000	      -0.924	     136.859	     -33.016	     123.184	     -89.357	      22.490	      -1.279	      -6.270
	3.200000000	      -0.954	     135.354	     -31.375	     118.258	     -81.220	     -12.773	      -1.303	     -13.961
	3.300000000	      -0.988	     133.787	     -29.860	     112.796	     -73.160	      72.528	      -1.334	     -21.571
	3.400000000	      -1.025	     132.194	     -28.379	     107.292	     -77.203	     178.096	      -1.367	     -28.940
	3.500000000	      -1.063	     130.512	     -26.989	     101.602	     -77.369	     115.754	      -1.395	     -36.200
	3.600000000	      -1.107	     128.770	     -25.547	      95.915	     -73.502	     -45.897	      -1.417	     -43.388
	3.700000000	      -1.149	     126.989	     -24.163	      89.981	     -73.199	     106.397	      -1.442	     -50.457
	3.800000000	      -1.198	     125.090	     -22.797	      83.720	     -74.595	      46.188	      -1.470	     -57.385
	3.900000000	      -1.253	     123.139	     -21.469	      77.515	     -74.667	      92.354	      -1.498	     -64.222
	4.000000000	      -1.309	     121.107	     -20.168	      71.212	     -75.445	     126.816	      -1.518	     -70.888
	4.100000000	      -1.372	     118.947	     -18.872	      64.856	     -74.408	     116.422	      -1.547	     -77.470
	4.200000000	      -1.438	     116.775	     -17.594	      58.416	     -73.047	     130.963	      -1.573	     -83.863
	4.300000000	      -1.504	     114.487	     -16.328	      51.830	     -70.209	     110.060	      -1.591	     -90.187
	4.400000000	      -1.577	     112.086	     -15.071	      45.220	     -73.249	     121.225	      -1.636	     -96.394
	4.500000000	      -1.654	     109.653	     -13.818	      38.576	     -68.832	      97.336	      -1.679	    -102.420
	4.600000000	      -1.735	     107.120	     -12.571	      31.852	     -70.445	     100.001	      -1.732	    -108.331
	4.700000000	      -1.829	     104.526	     -11.326	      25.128	     -68.625	     137.652	      -1.785	    -114.047
	4.800000000	      -1.928	     101.963	     -10.072	      18.562	     -66.725	     111.631	      -1.844	    -119.658
	4.900000000	      -2.034	      99.391	      -8.761	      11.945	     -64.668	     100.414	      -1.904	    -125.175
	5.000000000	      -2.125	      96.890	      -7.397	       4.978	     -66.627	      93.491	      -1.978	    -130.635
	5.100000000	      -2.203	      94.233	      -6.024	      -2.446	     -67.979	      98.373	      -2.064	    -135.995
	5.200000000	      -2.285	      91.428	      -4.666	     -10.161	     -69.948	      75.430	      -2.162	    -141.284
	5.300000000	      -2.377	      88.567	      -3.323	     -17.980	     -69.119	     114.339	      -2.282	    -146.529
	5.400000000	      -2.479	      85.622	      -1.961	     -25.943	     -67.192	      94.030	      -2.414	    -151.721
	5.500000000	      -2.587	      82.672	      -0.581	     -34.075	     -66.724	      90.514	      -2.565	    -156.976
	5.600000000	      -2.705	      79.662	       0.815	     -42.454	     -67.230	      89.294	      -2.752	    -162.272
	5.700000000	      -2.833	      76.650	       2.237	     -50.995	     -65.933	      72.442	      -2.970	    -167.612
	5.800000000	      -2.974	      73.555	       3.684	     -59.889	     -67.945	      57.805	      -3.226	    -173.029
	5.900000000	      -3.127	      70.417	       5.165	     -69.024	     -68.320	      54.209	      -3.525	    -178.656
	6.000000000	      -3.299	      67.228	       6.680	     -78.667	     -66.180	      54.240	      -3.896	     175.591
	6.100000000	      -3.489	      63.926	       8.225	     -88.799	     -69.645	      42.947	      -4.343	     169.590
	6.200000000	      -3.706	      60.598	       9.777	     -99.555	     -70.885	      38.230	      -4.895	     163.377
	6.300000000	      -3.950	      57.180	      11.357	    -110.930	     -70.783	      59.236	      -5.590	     156.987
	6.400000000	      -4.226	      53.616	      12.916	    -123.045	     -71.225	      43.953	      -6.432	     150.337
	6.500000000	      -4.557	      50.072	      14.475	    -135.891	     -67.860	      50.016	      -7.521	     143.338
	6.600000000	      -4.947	      46.366	      15.994	    -149.614	     -69.972	      17.077	      -8.949	     136.282
	6.700000000	      -5.409	      42.580	      17.459	    -164.211	     -66.071	      22.432	     -10.893	     129.590
	6.800000000	      -5.975	      39.092	      18.847	    -179.566	     -66.089	       8.733	     -13.495	     124.771
	6.900000000	      -6.613	      35.596	      20.114	     164.079	     -64.741	     -12.068	     -17.313	     124.066
	7.000000000	      -7.362	      32.411	      21.215	     147.281	     -61.231	     -21.376	     -22.820	     140.085
	7.100000000	      -8.213	      29.831	      22.145	     130.187	     -61.948	     -34.152	     -24.179	    -161.819
	7.200000000	      -9.134	      27.833	      22.950	     113.038	     -60.112	     -52.991	     -19.135	    -137.735
	7.300000000	     -10.106	      26.361	      23.583	      96.013	     -59.203	     -69.838	     -15.859	    -136.587
	7.400000000	     -11.171	      25.271	      24.121	      79.184	     -58.201	     -95.311	     -13.716	    -140.003
	7.500000000	     -12.329	      24.813	      24.552	      62.824	     -56.876	    -106.465	     -12.339	    -144.892
	7.600000000	     -13.637	      25.034	      24.910	      46.764	     -56.402	    -123.043	     -11.389	    -149.912
	7.700000000	     -15.084	      26.573	      25.224	      31.127	     -56.705	    -133.961	     -10.627	    -154.598
	7.800000000	     -16.663	      29.683	      25.476	      15.707	     -54.980	    -146.238	     -10.024	    -159.683
	7.900000000	     -18.496	      35.197	      25.712	       0.579	     -54.784	    -155.358	      -9.497	    -164.820
	8.000000000	     -20.357	      46.269	      25.903	     -14.349	     -54.144	    -170.044	      -9.010	    -170.475
	8.100000000	     -21.654	      63.005	      26.077	     -29.060	     -53.818	     176.442	      -8.590	    -176.578
	8.200000000	     -21.601	      82.381	      26.217	     -43.587	     -53.518	     166.135	      -8.244	     176.749
	8.300000000	     -20.368	      97.466	      26.343	     -58.062	     -53.056	     156.880	      -7.938	     169.507
	8.400000000	     -18.788	     106.142	      26.451	     -72.410	     -52.821	     145.778	      -7.682	     161.649
	8.500000000	     -17.293	     109.802	      26.521	     -86.695	     -53.913	     138.070	      -7.512	     152.994
	8.600000000	     -16.033	     110.280	      26.563	    -100.909	     -53.662	     124.214	      -7.411	     143.834
	8.700000000	     -15.025	     108.533	      26.571	    -115.007	     -53.573	     114.529	      -7.384	     133.956
	8.800000000	     -14.310	     105.607	      26.551	    -128.963	     -54.204	     103.880	      -7.433	     123.646
	8.900000000	     -13.742	     101.826	      26.516	    -142.787	     -54.818	      94.301	      -7.515	     112.669
	9.000000000	     -13.435	      97.021	      26.452	    -156.548	     -55.971	      77.499	      -7.653	     101.063
	9.100000000	     -13.297	      91.913	      26.351	    -170.201	     -56.329	      65.748	      -7.825	      88.987
	9.200000000	     -13.339	      86.220	      26.227	     176.332	     -57.247	      51.079	      -8.017	      76.513
	9.300000000	     -13.539	      80.141	      26.075	     163.070	     -58.520	      38.346	      -8.203	      63.660
	9.400000000	     -13.866	      73.528	      25.907	     149.997	     -59.786	      18.162	      -8.379	      50.598
	9.500000000	     -14.354	      66.620	      25.733	     137.134	     -61.820	      -7.770	      -8.500	      37.403
	9.600000000	     -14.954	      58.921	      25.549	     124.469	     -62.794	     -40.180	      -8.576	      24.362
	9.700000000	     -15.740	      50.658	      25.373	     111.908	     -62.078	     -78.014	      -8.613	      11.264
	9.800000000	     -16.593	      40.938	      25.187	      99.544	     -59.704	     -87.484	      -8.607	      -1.375
	9.900000000	     -17.552	      30.222	      25.015	      87.306	     -58.618	    -121.764	      -8.565	     -13.586
	10.000000000	     -18.524	      17.658	      24.856	      75.219	     -56.331	    -130.765	      -8.468	     -25.706
	10.100000000	     -19.497	       3.954	      24.709	      63.111	     -55.351	    -144.951	      -8.420	     -37.252
	10.200000000	     -20.418	     -11.930	      24.570	      51.066	     -55.071	    -150.913	      -8.388	     -48.401
	10.300000000	     -20.762	     -28.278	      24.433	      38.995	     -53.888	    -163.525	      -8.389	     -59.204
	10.400000000	     -21.004	     -44.035	      24.304	      26.993	     -52.217	    -169.627	      -8.455	     -69.381
	10.500000000	     -20.727	     -58.786	      24.182	      15.035	     -52.215	    -177.789	      -8.557	     -78.924
	10.600000000	     -20.261	     -71.975	      24.087	       3.112	     -51.114	     172.203	      -8.684	     -87.995
	10.700000000	     -19.674	     -82.889	      24.012	      -8.892	     -50.212	     164.428	      -8.864	     -96.817
	10.800000000	     -19.261	     -91.698	      23.960	     -20.984	     -49.691	     154.353	      -9.106	    -105.294
	10.900000000	     -18.823	     -99.120	      23.929	     -33.176	     -49.177	     149.379	      -9.395	    -113.572
	11.000000000	     -18.331	    -104.580	      23.932	     -45.583	     -49.157	     144.482	      -9.738	    -121.349
	11.100000000	     -18.003	    -110.549	      23.948	     -58.334	     -48.523	     136.217	     -10.118	    -129.329
	11.200000000	     -17.806	    -113.983	      23.973	     -71.283	     -48.253	     128.098	     -10.581	    -137.624
	11.300000000	     -17.589	    -117.138	      24.024	     -84.574	     -47.881	     120.117	     -11.141	    -145.772
	11.400000000	     -17.347	    -119.311	      24.080	     -98.328	     -47.709	     112.989	     -11.754	    -154.342
	11.500000000	     -17.097	    -121.073	      24.140	    -112.611	     -47.861	     105.764	     -12.393	    -164.116
	11.600000000	     -16.823	    -121.726	      24.180	    -127.448	     -47.464	      94.763	     -13.098	    -175.604
	11.700000000	     -16.401	    -120.765	      24.198	    -142.887	     -47.516	      86.711	     -13.840	     169.995
	11.800000000	     -15.541	    -119.352	      24.188	    -159.039	     -48.157	      74.160	     -14.447	     151.570
	11.900000000	     -14.250	    -118.999	      24.124	    -176.078	     -48.519	      62.291	     -14.671	     128.038
	12.000000000	     -12.707	    -121.880	      23.949	     165.834	     -49.797	      49.889	     -14.059	     100.896
	12.100000000	     -11.137	    -127.674	      23.594	     146.802	     -51.637	      40.757	     -12.591	      73.443
	12.200000000	      -9.765	    -135.901	      22.987	     127.220	     -54.302	      31.558	     -10.712	      48.743
	12.300000000	      -8.650	    -145.490	      22.101	     107.608	     -57.280	      26.434	      -8.899	      27.421
	12.400000000	      -7.814	    -155.613	      20.950	      88.637	     -60.255	      57.861	      -7.351	       9.069
	12.500000000	      -7.222	    -165.283	      19.582	      70.775	     -60.774	      73.929	      -6.126	      -6.589
	12.600000000	      -6.779	    -174.368	      18.079	      54.143	     -58.331	      84.404	      -5.180	     -20.103
	12.700000000	      -6.449	     177.444	      16.489	      38.831	     -58.086	      78.165	      -4.450	     -31.818
	12.800000000	      -6.181	     170.252	      14.871	      24.717	     -56.921	      77.840	      -3.860	     -42.014
	12.900000000	      -5.934	     163.700	      13.249	      11.626	     -57.291	      69.207	      -3.382	     -51.158
	13.000000000	      -5.746	     157.711	      11.632	      -0.583	     -56.781	      76.606	      -2.986	     -59.272
	13.100000000	      -5.559	     152.628	      10.051	     -11.984	     -56.585	      72.096	      -2.653	     -66.759
	13.200000000	      -5.370	     147.996	       8.499	     -22.785	     -56.316	      70.904	      -2.379	     -73.665
	13.300000000	      -5.188	     143.899	       6.983	     -32.992	     -56.902	      72.355	      -2.148	     -79.998
	13.400000000	      -4.999	     140.074	       5.501	     -42.798	     -56.842	      68.503	      -1.956	     -85.934
	13.500000000	      -4.822	     136.616	       4.047	     -52.168	     -57.043	      67.305	      -1.788	     -91.454
	13.600000000	      -4.664	     133.444	       2.620	     -61.109	     -57.880	      61.717	      -1.638	     -96.683
	13.700000000	      -4.520	     130.632	       1.235	     -69.628	     -57.451	      63.198	      -1.497	    -101.581
	13.800000000	      -4.402	     128.066	      -0.098	     -77.884	     -59.097	      62.808	      -1.353	    -106.220
	13.900000000	      -4.301	     125.827	      -1.402	     -86.212	     -59.126	      66.856	      -1.186	    -111.109
	14.000000000	      -4.167	     124.042	      -2.753	     -94.037	     -59.377	      67.705	      -1.148	    -115.960
	14.100000000	      -4.050	     122.137	      -4.032	    -101.401	     -58.726	      73.847	      -1.118	    -120.096
	14.200000000	      -3.940	     120.491	      -5.270	    -108.601	     -59.171	      73.127	      -1.066	    -124.010
	14.300000000	      -3.846	     118.972	      -6.469	    -115.679	     -58.825	      75.547	      -1.011	    -127.829
	14.400000000	      -3.758	     117.647	      -7.643	    -122.649	     -59.046	      75.868	      -0.962	    -131.589
	14.500000000	      -3.669	     116.366	      -8.796	    -129.374	     -59.663	      72.367	      -0.926	    -135.100
	14.600000000	      -3.618	     115.174	      -9.918	    -135.998	     -58.783	      73.148	      -0.868	    -138.466
	14.700000000	      -3.569	     114.163	     -11.009	    -142.515	     -58.735	      74.268	      -0.823	    -141.856
	14.800000000	      -3.533	     113.204	     -12.090	    -148.904	     -58.359	      74.939	      -0.781	    -145.061
	14.900000000	      -3.513	     112.258	     -13.140	    -155.182	     -58.774	      72.793	      -0.743	    -148.130
	15.000000000	      -3.503	     111.411	     -14.156	    -161.309	     -59.226	      73.153	      -0.708	    -151.127
	15.100000000	      -3.512	     110.502	     -15.154	    -167.396	     -59.501	      67.303	      -0.676	    -153.986
	15.200000000	      -3.541	     109.626	     -16.122	    -173.320	     -59.837	      73.410	      -0.642	    -156.757
	15.300000000	      -3.585	     108.670	     -17.045	    -179.289	     -58.891	      72.939	      -0.616	    -159.418
	15.400000000	      -3.662	     107.698	     -17.965	     174.888	     -60.745	      75.797	      -0.588	    -161.915
	15.500000000	      -3.761	     106.647	     -18.845	     169.087	     -60.765	      71.318	      -0.557	    -164.365
	15.600000000	      -3.906	     105.392	     -19.686	     163.282	     -61.140	      78.666	      -0.538	    -166.712
	15.700000000	      -4.073	     104.019	     -20.481	     157.441	     -59.649	      86.722	      -0.513	    -168.903
	15.800000000	      -4.281	     102.439	     -21.251	     151.630	     -60.436	      85.052	      -0.490	    -171.071
	15.900000000	      -4.538	     100.596	     -22.000	     145.593	     -59.040	      94.643	      -0.474	    -173.147
	16.000000000	      -4.830	      98.372	     -22.705	     139.649	     -58.549	      98.628	      -0.456	    -175.098
	16.100000000	      -5.194	      95.531	     -23.390	     133.441	     -56.963	      93.087	      -0.441	    -176.992
	16.200000000	      -5.621	      92.467	     -24.019	     127.366	     -55.058	      92.380	      -0.429	    -178.786
	16.300000000	      -6.091	      88.321	     -24.631	     121.043	     -54.220	      93.892	      -0.419	     179.433
	16.400000000	      -6.770	      83.168	     -25.201	     114.028	     -52.479	      87.782	      -0.416	     177.736
	16.500000000	      -7.535	      77.516	     -25.800	     107.106	     -51.059	      77.134	      -0.412	     176.105
	16.600000000	      -8.362	      70.617	     -26.404	      99.934	     -50.789	      66.735	      -0.405	     174.514
	16.700000000	      -9.238	      61.906	     -26.994	      92.653	     -50.001	      55.951	      -0.400	     172.869
	16.800000000	     -10.149	      51.119	     -27.622	      85.071	     -49.565	      45.476	      -0.405	     171.331
	16.900000000	     -10.968	      38.362	     -28.255	      77.437	     -49.790	      32.548	      -0.396	     169.782
	17.000000000	     -11.510	      23.732	     -28.945	      69.862	     -50.335	      21.628	      -0.397	     168.206
	17.100000000	     -11.644	       8.055	     -29.647	      62.370	     -50.570	      12.543	      -0.398	     166.615
	17.200000000	     -11.278	      -6.933	     -30.352	      54.870	     -50.637	       2.488	      -0.399	     164.985
	17.300000000	     -10.631	     -19.893	     -31.103	      47.694	     -52.115	      -7.588	      -0.404	     163.245
	17.400000000	      -9.822	     -30.022	     -31.850	      41.222	     -52.368	     -11.083	      -0.415	     161.450
	17.500000000	      -8.966	     -37.809	     -32.538	      33.546	     -53.243	     -19.959	      -0.429	     159.576
	17.600000000	      -8.171	     -43.537	     -33.183	      27.155	     -54.382	     -24.807	      -0.452	     157.554
	17.700000000	      -7.447	     -47.450	     -33.921	      20.360	     -54.500	     -27.337	      -0.482	     155.411
	17.800000000	      -6.817	     -49.477	     -34.770	      13.942	     -54.882	     -37.186	      -0.516	     153.013
	17.900000000	      -6.177	     -50.177	     -35.576	       7.886	     -56.393	     -37.650	      -0.572	     150.332
	18.000000000	      -5.553	     -48.951	     -36.367	       1.199	     -56.171	     -39.730	      -0.652	     147.238