!File name = Spar_QPA0007_SN47_Ctrl_n30V_S-Band_26V_720mA_ckt2_25C.s2p
!Base file name = Spar_QPA0007_SN47_Ctrl_n30V
!Date = 3/9/2021
!Time = 9:49 AM
!Test duration(min) = 0.33
!MPTS version = 8.93.1
!State File = \\CMPE-LAB-12\data\QPA0007\RFTLQ-501\SPARM\State&CalFiles\S-Parameters_STATE_03-05-2021.sta
!Cal File = 
!ComputerName = CMPE-LAB-12
!Comments = 
!Z0 = 50
!Input Power(dBm) = -30.00
!SN = 47
!CKT = 2
!Temp = 25
!Band = S
!VD = 26
!IDQ = 720
!file_name = Spar_QPA0007_SN47_Ctrl_n30V_S-Band_26V_720mA_ckt2_25C.s2p
!CTRL_A(V) = 0.000
!CTRL_A(mA) = 6.817
!CTRL_B(V) = -30.000
!CTRL_B(mA) = -10.171
!VG(V) = -2.431
!VG(mA) = -0.144
!VD(V) = 26.008
!VD(mA) = 719.000
!Vd_Meter(V) = 26.002666
!Id_Meter(mA) = 716.760000
!Temp(V) = 0.007365
!Temp(C) = -4.90
!Test = Spar
# GHz   S   DB   R   50
!%	Freq(GHz)	     s11(dB)	    s11(deg)	     s21(dB)	    s21(deg)	     s12(dB)	    s12(deg)	     s22(dB)	    s22(deg)
	1.000000000	      -0.415	     145.997	     -51.093	      50.585	     -56.628	     -91.682	      -0.347	    -132.383
	1.100000000	      -0.414	     142.277	     -42.846	     -42.074	     -53.844	    -124.847	      -0.435	    -142.979
	1.200000000	      -0.472	     138.051	     -35.840	     -18.432	     -67.091	       2.043	      -0.527	    -153.206
	1.300000000	      -0.530	     133.603	     -31.530	     -32.980	     -59.325	      49.408	      -0.611	    -163.280
	1.400000000	      -0.584	     129.125	     -25.339	     -48.447	     -54.613	     117.268	      -0.744	    -173.590
	1.500000000	      -0.691	     124.116	     -20.307	     -63.516	     -58.548	     -73.563	      -0.931	     175.797
	1.600000000	      -0.815	     118.631	     -15.443	     -80.464	     -66.939	      16.723	      -1.191	     164.623
	1.700000000	      -0.947	     113.270	     -11.061	     -97.735	     -49.202	     104.837	      -1.568	     152.813
	1.800000000	      -1.216	     106.794	      -6.855	    -117.500	     -54.769	      12.858	      -2.103	     140.362
	1.900000000	      -1.491	      99.591	      -2.867	    -138.405	     -53.706	       5.366	      -2.730	     126.953
	2.000000000	      -1.885	      92.632	       0.915	    -160.353	     -51.557	     159.827	      -3.704	     112.581
	2.100000000	      -2.341	      84.556	       4.452	     176.280	     -67.534	    -105.134	      -4.951	      97.051
	2.200000000	      -3.019	      75.854	       7.750	     151.811	     -64.486	     -52.313	      -6.504	      80.371
	2.300000000	      -3.808	      66.691	      10.761	     126.173	     -57.461	    -143.413	      -8.543	      61.438
	2.400000000	      -4.850	      57.359	      13.533	      99.934	     -54.242	     -95.726	     -11.118	      40.406
	2.500000000	      -6.083	      47.107	      16.042	      73.201	     -51.658	      58.069	     -14.169	      12.296
	2.600000000	      -7.649	      37.085	      18.378	      46.004	     -52.985	     137.271	     -16.892	     -28.497
	2.700000000	      -9.549	      26.179	      20.605	      18.140	     -51.030	      15.248	     -17.603	     -77.284
	2.800000000	     -11.749	      12.584	      22.678	     -11.223	     -64.257	     109.434	     -15.800	    -122.499
	2.900000000	     -14.417	      -2.291	      24.513	     -41.915	     -58.202	      58.420	     -13.731	    -154.044
	3.000000000	     -18.519	     -24.704	      26.044	     -74.203	     -49.150	      88.400	     -12.501	     176.793
	3.100000000	     -22.361	     -56.754	      27.143	    -107.806	     -52.116	     -67.104	     -12.009	     146.872
	3.200000000	     -26.383	    -108.525	      27.709	    -141.574	     -47.818	      24.713	     -12.036	     118.646
	3.300000000	     -25.683	    -164.039	      27.813	    -174.286	     -52.610	      60.943	     -12.431	      88.319
	3.400000000	     -23.797	     167.395	      27.615	     154.641	     -56.911	      10.990	     -12.670	      58.114
	3.500000000	     -23.524	     149.744	      27.269	     125.087	     -53.176	      19.718	     -12.102	      31.503
	3.600000000	     -24.668	     137.177	      26.868	      96.148	     -77.594	      68.103	     -11.020	       7.820
	3.700000000	     -26.010	     116.881	      26.345	      66.925	     -57.264	      43.729	      -9.605	     -12.525
	3.800000000	     -27.636	      84.156	      25.615	      37.356	     -55.979	      20.444	      -7.844	     -29.981
	3.900000000	     -27.098	      33.295	      24.548	       7.509	     -56.993	       9.453	      -6.314	     -47.254
	4.000000000	     -22.439	      -7.833	      23.094	     -21.788	     -55.313	      10.002	      -4.999	     -63.173
	4.100000000	     -18.317	     -31.655	      21.244	     -49.667	     -60.802	       7.770	      -4.059	     -78.107
	4.200000000	     -15.084	     -49.272	      19.098	     -75.383	     -72.645	     127.663	      -3.380	     -91.167
	4.300000000	     -12.619	     -61.957	      16.795	     -98.775	     -68.895	     138.825	      -2.867	    -102.730
	4.400000000	     -10.629	     -72.881	      14.381	    -120.029	     -57.426	    -130.741	      -2.537	    -112.347
	4.500000000	      -9.084	     -82.479	      11.947	    -139.465	     -71.293	    -104.520	      -2.211	    -121.365
	4.600000000	      -7.768	     -91.242	       9.495	    -157.103	     -59.987	      60.956	      -2.019	    -129.172
	4.700000000	      -6.721	     -99.058	       7.087	    -173.419	     -52.793	    -174.985	      -1.812	    -136.151
	4.800000000	      -5.833	    -106.178	       4.674	     171.597	     -58.534	     145.168	      -1.652	    -142.899
	4.900000000	      -5.103	    -112.690	       2.294	     157.718	     -60.280	     -50.176	      -1.564	    -148.936
	5.000000000	      -4.453	    -118.864	      -0.054	     144.783	     -61.998	     151.711	      -1.439	    -154.557
	5.100000000	      -3.964	    -124.554	      -2.362	     132.792	     -52.015	    -122.373	      -1.324	    -159.987
	5.200000000	      -3.499	    -129.859	      -4.673	     121.665	     -58.797	     -69.654	      -1.226	    -164.966
	5.300000000	      -3.115	    -135.070	      -6.960	     111.264	     -75.250	     120.089	      -1.164	    -169.831
	5.400000000	      -2.770	    -139.721	      -9.210	     101.365	     -47.305	    -171.931	      -1.085	    -174.404
	5.500000000	      -2.515	    -144.075	     -11.540	      92.779	     -60.206	    -136.669	      -1.013	    -178.920
	5.600000000	      -2.291	    -148.251	     -13.750	      84.237	     -56.173	      90.498	      -0.977	     176.867
	5.700000000	      -2.107	    -152.159	     -15.871	      76.768	     -57.919	     115.516	      -0.925	     172.641
	5.800000000	      -1.898	    -155.883	     -18.198	      70.322	     -61.707	     171.276	      -0.886	     168.550
	5.900000000	      -1.770	    -159.284	     -20.489	      64.954	     -53.868	      54.994	      -0.851	     164.584
	6.000000000	      -1.643	    -162.798	     -22.675	      59.945	     -54.470	     116.817	      -0.858	     160.736
	6.100000000	      -1.498	    -165.888	     -24.855	      54.877	     -50.122	     134.032	      -0.818	     156.879
	6.200000000	      -1.417	    -169.044	     -27.047	      51.371	     -52.164	     127.287	      -0.822	     152.936
	6.300000000	      -1.326	    -171.897	     -29.264	      47.911	     -55.990	    -165.188	      -0.821	     149.117
	6.400000000	      -1.257	    -174.777	     -31.820	      51.724	     -55.461	     110.302	      -0.813	     145.314
	6.500000000	      -1.202	    -177.499	     -34.229	      48.643	     -48.896	      69.047	      -0.811	     141.346
	6.600000000	      -1.151	     179.833	     -34.524	      58.302	     -55.761	    -139.224	      -0.814	     137.390
	6.700000000	      -1.107	     177.296	     -37.511	      47.529	     -53.826	      72.466	      -0.814	     133.453
	6.800000000	      -1.035	     174.750	     -38.496	      66.512	     -63.201	      52.994	      -0.827	     129.514
	6.900000000	      -0.972	     172.291	     -39.167	      80.905	     -51.494	      76.416	      -0.881	     125.300
	7.000000000	      -0.971	     169.934	     -40.027	      81.897	     -58.041	     -33.424	      -0.898	     120.890
	7.100000000	      -0.925	     167.602	     -40.329	      88.049	     -53.989	     112.193	      -0.936	     116.695
	7.200000000	      -0.913	     165.440	     -40.454	     108.320	     -49.614	      93.311	      -0.978	     111.864
	7.300000000	      -0.852	     163.246	     -41.005	     105.052	     -54.289	     120.464	      -1.064	     106.875
	7.400000000	      -0.861	     161.103	     -40.960	     109.345	     -54.258	      32.642	      -1.112	     101.695
	7.500000000	      -0.803	     159.022	     -40.111	     109.190	     -64.469	     176.646	      -1.174	      96.203
	7.600000000	      -0.795	     157.050	     -40.411	     120.216	     -50.146	     102.150	      -1.259	      90.324
	7.700000000	      -0.811	     154.977	     -40.022	     117.222	     -55.767	     -24.272	      -1.356	      84.107
	7.800000000	      -0.782	     153.083	     -40.252	     107.850	     -67.268	     -66.299	      -1.492	      77.326
	7.900000000	      -0.764	     151.187	     -38.227	     108.277	     -55.267	     174.268	      -1.632	      69.951
	8.000000000	      -0.727	     149.236	     -37.432	     123.406	     -51.987	      59.748	      -1.796	      61.913
	8.100000000	      -0.724	     147.478	     -37.481	     114.296	     -54.142	      92.234	      -1.947	      53.439
	8.200000000	      -0.698	     145.432	     -38.192	     113.171	     -65.799	      47.231	      -2.161	      44.239
	8.300000000	      -0.700	     143.585	     -36.359	     113.067	     -54.279	     175.851	      -2.350	      34.001
	8.400000000	      -0.663	     141.674	     -36.935	     102.051	     -62.734	     164.801	      -2.565	      23.141
	8.500000000	      -0.668	     140.104	     -35.521	     110.753	     -71.700	      51.290	      -2.790	      11.071
	8.600000000	      -0.670	     137.949	     -35.209	      96.216	     -55.089	    -170.537	      -2.968	      -1.345
	8.700000000	      -0.676	     136.369	     -34.907	      97.684	     -52.366	     161.470	      -3.108	     -14.187
	8.800000000	      -0.669	     134.775	     -33.384	     101.116	     -57.728	     170.385	      -3.186	     -27.745
	8.900000000	      -0.637	     132.948	     -32.698	      89.109	     -49.338	     155.688	      -3.236	     -41.222
	9.000000000	      -0.627	     131.473	     -31.672	      87.627	     -50.485	     122.956	      -3.210	     -54.497
	9.100000000	      -0.627	     129.755	     -31.365	      79.226	     -48.785	     104.105	      -3.153	     -67.441
	9.200000000	      -0.610	     128.157	     -31.131	      69.678	     -48.467	     114.537	      -3.045	     -79.872
	9.300000000	      -0.645	     126.537	     -29.727	      63.680	     -48.390	     124.273	      -2.928	     -91.542
	9.400000000	      -0.611	     124.870	     -29.262	      54.053	     -49.270	      60.556	      -2.820	    -103.044
	9.500000000	      -0.610	     123.416	     -29.805	      47.698	     -50.049	      75.616	      -2.692	    -114.015
	9.600000000	      -0.613	     121.739	     -28.203	      43.323	     -47.546	      74.172	      -2.575	    -124.264
	9.700000000	      -0.611	     120.430	     -27.766	      29.972	     -49.436	      96.456	      -2.489	    -134.148
	9.800000000	      -0.606	     118.922	     -27.906	      26.568	     -44.336	      75.291	      -2.399	    -144.079
	9.900000000	      -0.604	     117.510	     -26.902	      17.615	     -51.537	      65.260	      -2.353	    -153.752
	10.000000000	      -0.617	     116.106	     -26.954	       7.160	     -45.970	      53.036	      -2.319	    -163.538
	10.100000000	      -0.615	     114.796	     -26.281	       1.799	     -46.444	      88.137	      -2.315	    -173.246
	10.200000000	      -0.640	     113.330	     -25.645	      -6.717	     -45.709	      26.135	      -2.341	     176.590
	10.300000000	      -0.631	     111.943	     -25.223	     -20.626	     -48.557	      46.737	      -2.414	     166.035
	10.400000000	      -0.671	     110.470	     -24.661	     -26.817	     -53.007	      19.606	      -2.520	     154.753
	10.500000000	      -0.658	     109.155	     -24.518	     -37.626	     -52.822	      16.376	      -2.636	     142.500
	10.600000000	      -0.661	     107.661	     -24.167	     -51.251	     -52.652	       3.959	      -2.890	     129.352
	10.700000000	      -0.678	     106.125	     -23.896	     -63.864	     -49.002	     -26.253	      -3.125	     114.910
	10.800000000	      -0.698	     104.468	     -23.590	     -76.194	     -54.874	      42.663	      -3.412	      98.584
	10.900000000	      -0.721	     102.967	     -23.899	     -90.818	     -48.289	      11.456	      -3.693	      80.987
	11.000000000	      -0.755	     101.475	     -24.708	     -99.610	     -60.759	    -165.823	      -4.067	      60.873
	11.100000000	      -0.805	     100.149	     -25.049	    -110.470	     -59.307	     102.007	      -4.352	      38.612
	11.200000000	      -0.812	      98.748	     -26.016	    -113.392	     -52.630	     119.203	      -4.582	      15.245
	11.300000000	      -0.817	      97.190	     -25.974	    -114.868	     -53.521	    -112.000	      -4.645	      -8.510
	11.400000000	      -0.822	      95.493	     -24.497	    -117.910	     -52.918	      99.153	      -4.498	     -31.513
	11.500000000	      -0.819	      93.921	     -22.760	    -130.473	     -60.763	      62.544	      -4.236	     -53.008
	11.600000000	      -0.843	      92.336	     -22.071	    -145.411	     -50.112	      -7.627	      -3.945	     -72.450
	11.700000000	      -0.867	      90.633	     -21.508	    -161.164	     -53.126	      54.633	      -3.582	     -89.994
	11.800000000	      -0.879	      88.685	     -21.532	    -176.383	     -62.577	       8.441	      -3.225	    -105.599
	11.900000000	      -0.859	      87.199	     -21.754	     168.474	     -60.746	      -7.980	      -2.918	    -119.309
	12.000000000	      -0.877	      85.305	     -21.940	     153.870	     -52.683	     -20.343	      -2.641	    -131.504
	12.100000000	      -0.910	      83.765	     -22.161	     142.495	     -51.425	      10.906	      -2.364	    -142.511
	12.200000000	      -0.927	      81.917	     -22.528	     129.380	     -57.011	      58.159	      -2.137	    -152.261
	12.300000000	      -0.967	      80.254	     -23.294	     117.216	     -51.506	      46.589	      -1.957	    -161.284
	12.400000000	      -1.014	      78.233	     -23.193	     103.533	     -54.188	     -33.128	      -1.788	    -169.232
	12.500000000	      -1.050	      76.789	     -23.755	      91.903	     -50.152	      34.632	      -1.613	    -176.722
	12.600000000	      -1.083	      74.898	     -23.965	      82.383	     -50.683	      58.629	      -1.459	     177.294
	12.700000000	      -1.122	      73.140	     -24.835	      70.693	     -55.561	     -36.172	      -1.290	     171.059
	12.800000000	      -1.175	      71.214	     -25.431	      59.628	     -57.507	     -60.990	      -1.186	     166.024
	12.900000000	      -1.224	      69.287	     -25.638	      52.268	     -50.360	     -23.250	      -1.108	     160.889
	13.000000000	      -1.302	      67.099	     -26.186	      38.995	     -48.960	      65.623	      -0.990	     156.568
	13.100000000	      -1.364	      65.179	     -26.690	      32.229	     -55.245	     134.726	      -0.907	     152.637
	13.200000000	      -1.437	      62.957	     -26.747	      24.136	     -57.904	     119.623	      -0.779	     149.002
	13.300000000	      -1.569	      60.842	     -27.888	       9.472	     -51.741	     -15.635	      -0.744	     145.735
	13.400000000	      -1.675	      58.445	     -28.430	       4.825	     -53.188	     -47.132	      -0.688	     142.599
	13.500000000	      -1.831	      55.825	     -28.652	      -5.099	     -47.592	     -49.055	      -0.636	     139.489
	13.600000000	      -1.920	      53.097	     -28.360	     -16.202	     -56.918	      68.500	      -0.599	     137.102
	13.700000000	      -2.059	      50.472	     -29.826	     -22.247	     -54.707	     -66.180	      -0.530	     134.486
	13.800000000	      -2.175	      47.697	     -30.254	     -34.883	     -50.755	      12.977	      -0.523	     132.148
	13.900000000	      -2.362	      44.312	     -30.680	     -39.511	     -68.173	     169.056	      -0.506	     130.136
	14.000000000	      -2.666	      40.996	     -31.690	     -47.614	     -57.801	     -46.405	      -0.462	     128.607
	14.100000000	      -2.954	      37.947	     -31.801	     -58.992	     -61.648	      77.174	      -0.421	     126.067
	14.200000000	      -3.249	      34.781	     -31.557	     -70.739	     -61.168	     -61.224	      -0.402	     124.258
	14.300000000	      -3.664	      31.487	     -31.925	     -77.422	     -56.199	     -10.872	      -0.365	     122.582
	14.400000000	      -4.125	      28.468	     -33.030	     -86.256	     -57.042	       3.291	      -0.346	     120.903
	14.500000000	      -4.723	      25.140	     -33.125	     -97.239	     -57.943	      51.248	      -0.313	     118.957
	14.600000000	      -5.391	      22.149	     -33.927	    -109.857	     -52.360	      29.159	      -0.306	     117.325
	14.700000000	      -6.334	      19.843	     -34.389	    -113.174	     -56.917	      17.419	      -0.333	     115.558
	14.800000000	      -7.616	      18.087	     -34.078	    -122.846	     -50.850	     -38.835	      -0.299	     114.045
	14.900000000	      -9.209	      19.157	     -34.693	    -134.334	     -54.760	      -1.240	      -0.310	     112.519
	15.000000000	     -11.245	      24.457	     -35.558	    -147.184	     -48.754	    -101.628	      -0.329	     110.835
	15.100000000	     -13.090	      39.353	     -36.062	    -158.830	     -52.108	      91.994	      -0.318	     109.438
	15.200000000	     -13.410	      62.499	     -36.127	    -173.055	     -54.679	      56.967	      -0.337	     107.836
	15.300000000	     -11.726	      81.693	     -38.320	    -178.197	     -59.293	     -80.797	      -0.305	     105.958
	15.400000000	      -9.274	      89.415	     -37.994	     165.187	     -49.975	     141.529	      -0.331	     104.059
	15.500000000	      -7.177	      90.615	     -40.771	     158.305	     -58.614	     -43.878	      -0.339	     102.207
	15.600000000	      -5.641	      89.221	     -40.113	     152.490	     -59.182	     -86.115	      -0.335	     100.223
	15.700000000	      -4.411	      86.016	     -45.099	     144.475	     -55.339	     102.395	      -0.387	      97.934
	15.800000000	      -3.473	      82.238	     -45.629	     109.029	     -51.391	     -60.450	      -0.428	      95.612
	15.900000000	      -2.797	      78.312	     -45.010	     115.750	     -54.839	       5.009	      -0.422	      93.277
	16.000000000	      -2.278	      74.887	     -50.950	     120.245	     -57.684	    -139.106	      -0.448	      90.623
	16.100000000	      -1.911	      71.602	     -46.071	     110.923	     -73.772	    -174.247	      -0.492	      87.551
	16.200000000	      -1.545	      68.071	     -51.509	      89.276	     -57.061	     166.873	      -0.499	      84.653
	16.300000000	      -1.251	      64.854	     -53.024	      93.391	     -53.055	    -166.087	      -0.495	      81.161
	16.400000000	      -1.053	      61.655	     -49.464	      77.361	     -51.101	      54.630	      -0.550	      77.178
	16.500000000	      -0.957	      59.550	     -54.579	      97.083	     -55.446	     -99.920	      -0.582	      73.234
	16.600000000	      -0.788	      57.156	     -49.468	     136.210	     -64.811	      77.601	      -0.657	      69.084
	16.700000000	      -0.689	      54.950	     -50.787	     105.195	     -67.104	     141.370	      -0.674	      64.926
	16.800000000	      -0.587	      53.373	     -56.967	     110.905	     -47.519	     -95.352	      -0.721	      59.935
	16.900000000	      -0.538	      52.043	     -54.007	     103.692	     -61.004	     -56.970	      -0.785	      54.865
	17.000000000	      -0.436	      50.856	     -52.962	     158.729	     -61.523	      95.181	      -0.873	      49.708
	17.100000000	      -0.336	      50.243	     -48.817	     110.191	     -46.681	     120.245	      -0.892	      43.603
	17.200000000	      -0.326	      49.208	     -51.601	     113.043	     -55.927	     173.127	      -0.913	      38.248
	17.300000000	      -0.224	      49.136	     -52.753	     106.738	     -54.740	      61.340	      -0.994	      31.699
	17.400000000	      -0.195	      49.455	     -57.330	      48.906	     -45.585	     115.458	      -1.087	      24.892
	17.500000000	      -0.189	      49.914	     -49.691	      84.428	     -62.486	     118.353	      -1.135	      17.366
	17.600000000	      -0.138	      50.185	     -63.094	      77.907	     -49.577	     107.944	      -1.137	      10.899
	17.700000000	      -0.123	      51.344	     -56.191	       1.979	     -51.887	    -153.948	      -1.213	       2.716
	17.800000000	      -0.018	      53.028	     -46.215	      59.598	     -53.544	    -135.833	      -1.287	      -5.389
	17.900000000	       0.057	      55.112	     -50.980	      58.364	     -48.568	      79.046	      -1.385	     -15.014
	18.000000000	       0.392	      57.742	     -56.273	     133.538	     -49.789	     -76.603	      -1.729	     -24.730