! TriQuint Semiconductor ! QPA9119 Power Amplifier ! 16-PIN 3x3mm QFN Package ! The data is for the unmatched device in a 50 Ohm system, 2-port file de-embedded to the device leads. ! Device bias: +5V V @ 135 mA Icq ! Temperature: 25C ! Port 1 corresponds to Pins 2 and 3 on the QPA9119 (RF input) ! Port 2 corresponds to Pins 10 and 11 on the QPA9119 (RF output) ! All data in ma (real/imaginary) format ! freq-unit param-type data-format keyword impedance-ohms !Agilent Technologies,E5071C,MY46107144,A.09.26 !Date: Mon Aug 10 17:38:31 2015 !Data & Calibration Information: !Freq S11:SOLT2(ON) S21:SOLT2(ON) S12:SOLT2(ON) S22:SOLT2(ON) # Hz S RI R 50 50000000 -4.645428e-001 -4.545854e-002 -1.320289e+001 1.897698e+001 2.359151e-003 5.738123e-002 -5.995239e-001 -7.912225e-002 60000000 -4.224370e-001 -5.798488e-002 -1.161024e+001 1.660911e+001 2.002769e-002 6.892544e-002 -5.954130e-001 -1.257939e-001 70000000 -5.071422e-001 -9.105053e-002 -1.079567e+001 1.488086e+001 2.048580e-002 9.634511e-003 -6.314880e-001 -3.217767e-001 80000000 -5.139437e-001 -7.113528e-002 -9.894675e+000 1.369722e+001 1.642470e-002 1.145456e-003 -6.471920e-001 -3.055131e-001 90000000 -5.046074e-001 -5.817660e-002 -9.115903e+000 1.275620e+001 1.584653e-002 5.390195e-004 -6.637162e-001 -2.747416e-001 100000000 -4.924635e-001 -5.010239e-002 -8.428081e+000 1.196351e+001 1.539075e-002 1.234118e-004 -6.798411e-001 -2.492015e-001 110000000 -4.783885e-001 -4.604859e-002 -7.801507e+000 1.126605e+001 1.493642e-002 -2.269259e-004 -6.950244e-001 -2.275956e-001 120000000 -4.630629e-001 -4.639584e-002 -7.225115e+000 1.062182e+001 1.445050e-002 -4.738884e-004 -7.091178e-001 -2.076037e-001 130000000 -4.474474e-001 -5.134568e-002 -6.695356e+000 1.000915e+001 1.389605e-002 -6.147008e-004 -7.225114e-001 -1.879028e-001 140000000 -4.315835e-001 -6.035792e-002 -6.212337e+000 9.398450e+000 1.330442e-002 -6.654461e-004 -7.355627e-001 -1.688717e-001 150000000 -4.164276e-001 -7.358306e-002 -5.784002e+000 8.775882e+000 1.266577e-002 -5.918118e-004 -7.479501e-001 -1.495624e-001 160000000 -4.028915e-001 -9.136784e-002 -5.421403e+000 8.135704e+000 1.201419e-002 -4.135660e-004 -7.595030e-001 -1.290059e-001 170000000 -3.917104e-001 -1.132532e-001 -5.136142e+000 7.482383e+000 1.136414e-002 -1.124647e-004 -7.697164e-001 -1.078712e-001 180000000 -3.838352e-001 -1.388240e-001 -4.940011e+000 6.819329e+000 1.073902e-002 3.092402e-004 -7.783810e-001 -8.556106e-002 190000000 -3.801296e-001 -1.672988e-001 -4.839355e+000 6.158694e+000 1.016897e-002 8.943277e-004 -7.849438e-001 -6.287198e-002 200000000 -3.810498e-001 -1.980912e-001 -4.843366e+000 5.519800e+000 9.643072e-003 1.573577e-003 -7.892456e-001 -3.934432e-002 210000000 -3.876247e-001 -2.299214e-001 -4.950040e+000 4.919476e+000 9.237967e-003 2.350218e-003 -7.907185e-001 -1.574258e-002 220000000 -3.996125e-001 -2.618836e-001 -5.152076e+000 4.378106e+000 8.943011e-003 3.211143e-003 -7.895959e-001 7.939901e-003 230000000 -4.173494e-001 -2.923553e-001 -5.439241e+000 3.914357e+000 8.797089e-003 4.130151e-003 -7.854603e-001 3.094240e-002 240000000 -4.401987e-001 -3.201884e-001 -5.791789e+000 3.541705e+000 8.769098e-003 5.079289e-003 -7.786409e-001 5.261256e-002 250000000 -4.673497e-001 -3.443451e-001 -6.189876e+000 3.271275e+000 8.924654e-003 6.020664e-003 -7.694110e-001 7.270251e-002 260000000 -4.977849e-001 -3.640392e-001 -6.609690e+000 3.105043e+000 9.180249e-003 6.907563e-003 -7.583070e-001 9.081631e-002 270000000 -5.302329e-001 -3.792263e-001 -7.028665e+000 3.039324e+000 9.565502e-003 7.747513e-003 -7.456388e-001 1.068102e-001 280000000 -5.639735e-001 -3.892698e-001 -7.429299e+000 3.068163e+000 1.004642e-002 8.527030e-003 -7.319849e-001 1.201116e-001 290000000 -5.980080e-001 -3.945978e-001 -7.795023e+000 3.178779e+000 1.061043e-002 9.181191e-003 -7.177300e-001 1.310794e-001 300000000 -6.315354e-001 -3.954750e-001 -8.115233e+000 3.357263e+000 1.122418e-002 9.749148e-003 -7.034463e-001 1.396710e-001 310000000 -6.636063e-001 -3.924635e-001 -8.382079e+000 3.587374e+000 1.186849e-002 1.023485e-002 -6.894372e-001 1.459984e-001 320000000 -6.936553e-001 -3.860053e-001 -8.589524e+000 3.856825e+000 1.253265e-002 1.062646e-002 -6.761590e-001 1.504836e-001 330000000 -7.215442e-001 -3.769459e-001 -8.740397e+000 4.149617e+000 1.316730e-002 1.093749e-002 -6.635205e-001 1.533813e-001 340000000 -7.471535e-001 -3.655718e-001 -8.837936e+000 4.454596e+000 1.381232e-002 1.115169e-002 -6.517857e-001 1.547425e-001 350000000 -7.702195e-001 -3.525373e-001 -8.887015e+000 4.763713e+000 1.442609e-002 1.130638e-002 -6.410683e-001 1.551532e-001 360000000 -7.910892e-001 -3.381619e-001 -8.891519e+000 5.070098e+000 1.502478e-002 1.140411e-002 -6.312429e-001 1.547372e-001 370000000 -8.096873e-001 -3.229526e-001 -8.856355e+000 5.370256e+000 1.559274e-002 1.145686e-002 -6.222801e-001 1.538168e-001 380000000 -8.261292e-001 -3.072914e-001 -8.786983e+000 5.656050e+000 1.612592e-002 1.147761e-002 -6.141514e-001 1.524320e-001 390000000 -8.407998e-001 -2.912561e-001 -8.686522e+000 5.928100e+000 1.662509e-002 1.145868e-002 -6.069804e-001 1.506070e-001 400000000 -8.535443e-001 -2.754438e-001 -8.563175e+000 6.182190e+000 1.707410e-002 1.141812e-002 -6.005555e-001 1.487892e-001 410000000 -8.646603e-001 -2.598578e-001 -8.416233e+000 6.414458e+000 1.752764e-002 1.133943e-002 -5.950151e-001 1.467321e-001 420000000 -8.744323e-001 -2.445698e-001 -8.254560e+000 6.628410e+000 1.791326e-002 1.124234e-002 -5.900421e-001 1.446995e-001 430000000 -8.828603e-001 -2.297577e-001 -8.076987e+000 6.823100e+000 1.828495e-002 1.114551e-002 -5.856595e-001 1.426669e-001 440000000 -8.902046e-001 -2.152459e-001 -7.889721e+000 7.000332e+000 1.863797e-002 1.104792e-002 -5.817188e-001 1.406101e-001 450000000 -8.965498e-001 -2.009052e-001 -7.698587e+000 7.166096e+000 1.895614e-002 1.093628e-002 -5.782018e-001 1.385807e-001 460000000 -9.019042e-001 -1.870677e-001 -7.504601e+000 7.312313e+000 1.926914e-002 1.081974e-002 -5.750463e-001 1.366005e-001 470000000 -9.065082e-001 -1.734371e-001 -7.304723e+000 7.443892e+000 1.954474e-002 1.069673e-002 -5.723059e-001 1.345994e-001 480000000 -9.103905e-001 -1.602776e-001 -7.099640e+000 7.560186e+000 1.979140e-002 1.059226e-002 -5.699111e-001 1.328021e-001 490000000 -9.135846e-001 -1.475365e-001 -6.893578e+000 7.660570e+000 2.004567e-002 1.044800e-002 -5.679277e-001 1.309673e-001 500000000 -9.163376e-001 -1.351860e-001 -6.687084e+000 7.746918e+000 2.027206e-002 1.033114e-002 -5.661914e-001 1.294052e-001 510000000 -9.186057e-001 -1.233021e-001 -6.483826e+000 7.821891e+000 2.048461e-002 1.021151e-002 -5.646368e-001 1.279578e-001 520000000 -9.205619e-001 -1.118870e-001 -6.283132e+000 7.887482e+000 2.068620e-002 1.010877e-002 -5.632197e-001 1.266117e-001 530000000 -9.220715e-001 -1.010286e-001 -6.083634e+000 7.942844e+000 2.087040e-002 9.987787e-003 -5.621099e-001 1.254218e-001 540000000 -9.231634e-001 -9.054794e-002 -5.886789e+000 7.987755e+000 2.104285e-002 9.868630e-003 -5.611232e-001 1.244072e-001 550000000 -9.241300e-001 -8.064057e-002 -5.693105e+000 8.024791e+000 2.120509e-002 9.777098e-003 -5.601570e-001 1.234903e-001 560000000 -9.247561e-001 -7.103849e-002 -5.503024e+000 8.053410e+000 2.134937e-002 9.659402e-003 -5.593387e-001 1.227256e-001 570000000 -9.252269e-001 -6.181845e-002 -5.315446e+000 8.074336e+000 2.149851e-002 9.550892e-003 -5.585324e-001 1.221243e-001 580000000 -9.253238e-001 -5.282559e-002 -5.131550e+000 8.085833e+000 2.162813e-002 9.457566e-003 -5.579520e-001 1.215683e-001 590000000 -9.252599e-001 -4.398994e-002 -4.952072e+000 8.092016e+000 2.175059e-002 9.362018e-003 -5.574268e-001 1.212413e-001 600000000 -9.250540e-001 -3.554054e-002 -4.776358e+000 8.092944e+000 2.187061e-002 9.255301e-003 -5.569039e-001 1.209699e-001 610000000 -9.247397e-001 -2.724098e-002 -4.606641e+000 8.090385e+000 2.199066e-002 9.180065e-003 -5.565180e-001 1.207710e-001 620000000 -9.242972e-001 -1.927243e-002 -4.442047e+000 8.084136e+000 2.211204e-002 9.098556e-003 -5.562486e-001 1.205799e-001 630000000 -9.238402e-001 -1.146536e-002 -4.280440e+000 8.072598e+000 2.221212e-002 9.009227e-003 -5.560530e-001 1.203623e-001 640000000 -9.232685e-001 -3.912491e-003 -4.122585e+000 8.057066e+000 2.229910e-002 8.931643e-003 -5.559770e-001 1.201916e-001 650000000 -9.226446e-001 3.313185e-003 -3.967708e+000 8.035955e+000 2.241600e-002 8.846958e-003 -5.558718e-001 1.201279e-001 660000000 -9.219632e-001 1.035062e-002 -3.816439e+000 8.011467e+000 2.250404e-002 8.771800e-003 -5.557650e-001 1.201389e-001 670000000 -9.211233e-001 1.722751e-002 -3.670294e+000 7.985583e+000 2.258965e-002 8.697799e-003 -5.556170e-001 1.202927e-001 680000000 -9.201959e-001 2.393170e-002 -3.527786e+000 7.957556e+000 2.266290e-002 8.625510e-003 -5.555137e-001 1.205318e-001 690000000 -9.190856e-001 3.043300e-002 -3.389965e+000 7.926828e+000 2.274804e-002 8.558081e-003 -5.553496e-001 1.208789e-001 700000000 -9.180716e-001 3.677405e-002 -3.255511e+000 7.893153e+000 2.282638e-002 8.503012e-003 -5.551002e-001 1.212679e-001 710000000 -9.169982e-001 4.297717e-002 -3.123997e+000 7.857725e+000 2.291107e-002 8.432970e-003 -5.549963e-001 1.217544e-001 720000000 -9.159124e-001 4.895795e-002 -2.996079e+000 7.819645e+000 2.297885e-002 8.383895e-003 -5.549013e-001 1.223539e-001 730000000 -9.148567e-001 5.500103e-002 -2.871335e+000 7.780109e+000 2.304793e-002 8.318198e-003 -5.549942e-001 1.229000e-001 740000000 -9.138268e-001 6.078382e-002 -2.750396e+000 7.738986e+000 2.312612e-002 8.249975e-003 -5.550774e-001 1.235374e-001 750000000 -9.127736e-001 6.643837e-002 -2.633074e+000 7.696231e+000 2.318655e-002 8.200600e-003 -5.552461e-001 1.241956e-001 760000000 -9.116903e-001 7.190084e-002 -2.518873e+000 7.652666e+000 2.325843e-002 8.153776e-003 -5.552966e-001 1.248731e-001 770000000 -9.105310e-001 7.733844e-002 -2.407572e+000 7.608081e+000 2.331470e-002 8.104492e-003 -5.553227e-001 1.254453e-001 780000000 -9.093281e-001 8.260629e-002 -2.299643e+000 7.564242e+000 2.336982e-002 8.053017e-003 -5.553240e-001 1.261050e-001 790000000 -9.080328e-001 8.771628e-002 -2.194521e+000 7.518837e+000 2.344849e-002 8.011328e-003 -5.552339e-001 1.267448e-001 800000000 -9.067575e-001 9.270085e-002 -2.092442e+000 7.472057e+000 2.349794e-002 7.963984e-003 -5.551414e-001 1.275161e-001 810000000 -9.053628e-001 9.770159e-002 -1.992238e+000 7.424157e+000 2.355510e-002 7.920771e-003 -5.551629e-001 1.283503e-001 820000000 -9.040576e-001 1.026267e-001 -1.894660e+000 7.374522e+000 2.361432e-002 7.879572e-003 -5.551293e-001 1.293099e-001 830000000 -9.027635e-001 1.075939e-001 -1.799397e+000 7.325660e+000 2.366036e-002 7.826591e-003 -5.551493e-001 1.303245e-001 840000000 -9.016175e-001 1.124640e-001 -1.707852e+000 7.277021e+000 2.371940e-002 7.790926e-003 -5.550623e-001 1.314277e-001 850000000 -9.004147e-001 1.173277e-001 -1.617763e+000 7.227903e+000 2.376358e-002 7.752966e-003 -5.551065e-001 1.325022e-001 860000000 -8.992292e-001 1.220410e-001 -1.530556e+000 7.178018e+000 2.382450e-002 7.724518e-003 -5.552293e-001 1.335635e-001 870000000 -8.980702e-001 1.265247e-001 -1.445243e+000 7.127780e+000 2.388091e-002 7.680475e-003 -5.552704e-001 1.346737e-001 880000000 -8.968806e-001 1.310646e-001 -1.362186e+000 7.076641e+000 2.391974e-002 7.635053e-003 -5.553397e-001 1.356435e-001 890000000 -8.956355e-001 1.352604e-001 -1.281261e+000 7.024968e+000 2.397043e-002 7.618888e-003 -5.553612e-001 1.366393e-001 900000000 -8.943373e-001 1.393839e-001 -1.203216e+000 6.973292e+000 2.401399e-002 7.579402e-003 -5.553616e-001 1.377087e-001 910000000 -8.930318e-001 1.434346e-001 -1.127727e+000 6.922127e+000 2.405494e-002 7.557968e-003 -5.552066e-001 1.387573e-001 920000000 -8.917181e-001 1.473848e-001 -1.054809e+000 6.871315e+000 2.409795e-002 7.522522e-003 -5.550851e-001 1.398885e-001 930000000 -8.903526e-001 1.513341e-001 -9.834993e-001 6.820881e+000 2.415364e-002 7.510297e-003 -5.549042e-001 1.410855e-001 940000000 -8.890494e-001 1.552910e-001 -9.133821e-001 6.771089e+000 2.420647e-002 7.480259e-003 -5.548306e-001 1.423366e-001 950000000 -8.878137e-001 1.592836e-001 -8.452328e-001 6.722368e+000 2.425556e-002 7.443581e-003 -5.547885e-001 1.436101e-001 960000000 -8.866035e-001 1.632877e-001 -7.782073e-001 6.672241e+000 2.429405e-002 7.427167e-003 -5.547244e-001 1.449169e-001 970000000 -8.854319e-001 1.672873e-001 -7.123508e-001 6.622135e+000 2.435490e-002 7.399060e-003 -5.547582e-001 1.462471e-001 980000000 -8.841530e-001 1.712777e-001 -6.473750e-001 6.570877e+000 2.439077e-002 7.362493e-003 -5.547583e-001 1.475453e-001 990000000 -8.828717e-001 1.751378e-001 -5.846316e-001 6.520679e+000 2.444693e-002 7.346312e-003 -5.547343e-001 1.488418e-001 1000000000 -8.815972e-001 1.790463e-001 -5.239376e-001 6.470928e+000 2.445979e-002 7.333243e-003 -5.546387e-001 1.501111e-001 1010000000 -8.802528e-001 1.826741e-001 -4.651819e-001 6.420823e+000 2.452447e-002 7.304440e-003 -5.545083e-001 1.513976e-001 1020000000 -8.789296e-001 1.863138e-001 -4.082274e-001 6.371519e+000 2.454655e-002 7.282013e-003 -5.544215e-001 1.526400e-001 1030000000 -8.776050e-001 1.899364e-001 -3.527756e-001 6.322642e+000 2.461216e-002 7.270972e-003 -5.542382e-001 1.538878e-001 1040000000 -8.763399e-001 1.935603e-001 -2.982145e-001 6.274056e+000 2.463990e-002 7.247147e-003 -5.540959e-001 1.551648e-001 1050000000 -8.750328e-001 1.971542e-001 -2.448466e-001 6.225949e+000 2.469414e-002 7.224592e-003 -5.539725e-001 1.565241e-001 1060000000 -8.737635e-001 2.008380e-001 -1.922089e-001 6.178009e+000 2.472302e-002 7.200284e-003 -5.538721e-001 1.579346e-001 1070000000 -8.725322e-001 2.045054e-001 -1.412449e-001 6.130282e+000 2.478752e-002 7.189439e-003 -5.537643e-001 1.593903e-001 1080000000 -8.712029e-001 2.081919e-001 -9.101609e-002 6.082918e+000 2.480626e-002 7.178011e-003 -5.536905e-001 1.608709e-001 1090000000 -8.699171e-001 2.117940e-001 -4.216394e-002 6.035402e+000 2.486125e-002 7.146152e-003 -5.535894e-001 1.623177e-001 1100000000 -8.686336e-001 2.153640e-001 5.894180e-003 5.988142e+000 2.491509e-002 7.128060e-003 -5.534521e-001 1.636878e-001 1110000000 -8.672734e-001 2.188162e-001 5.254809e-002 5.941133e+000 2.494250e-002 7.112429e-003 -5.533174e-001 1.650527e-001 1120000000 -8.659576e-001 2.222660e-001 9.805524e-002 5.894158e+000 2.499078e-002 7.086157e-003 -5.531669e-001 1.664299e-001 1130000000 -8.646854e-001 2.256202e-001 1.421737e-001 5.847207e+000 2.502274e-002 7.078982e-003 -5.530132e-001 1.678258e-001 1140000000 -8.633615e-001 2.290278e-001 1.849737e-001 5.800874e+000 2.505608e-002 7.071281e-003 -5.528715e-001 1.692724e-001 1150000000 -8.620658e-001 2.324478e-001 2.270313e-001 5.754408e+000 2.510252e-002 7.044795e-003 -5.526206e-001 1.707270e-001 1160000000 -8.607474e-001 2.358860e-001 2.679787e-001 5.709193e+000 2.513932e-002 7.017568e-003 -5.524624e-001 1.722356e-001 1170000000 -8.594286e-001 2.393005e-001 3.087011e-001 5.665190e+000 2.518446e-002 7.004178e-003 -5.522475e-001 1.737591e-001 1180000000 -8.581685e-001 2.426954e-001 3.483882e-001 5.620700e+000 2.522837e-002 6.992501e-003 -5.520254e-001 1.752698e-001 1190000000 -8.568600e-001 2.460364e-001 3.867594e-001 5.576812e+000 2.526931e-002 6.988560e-003 -5.518573e-001 1.768031e-001 1200000000 -8.555300e-001 2.493895e-001 4.250308e-001 5.531988e+000 2.531744e-002 6.961903e-003 -5.516735e-001 1.782856e-001 1210000000 -8.542041e-001 2.525670e-001 4.622301e-001 5.487991e+000 2.535828e-002 6.945281e-003 -5.514791e-001 1.797922e-001 1220000000 -8.528643e-001 2.557618e-001 4.983034e-001 5.444004e+000 2.538649e-002 6.935959e-003 -5.512409e-001 1.813062e-001 1230000000 -8.515852e-001 2.589131e-001 5.331448e-001 5.400218e+000 2.543937e-002 6.935849e-003 -5.510060e-001 1.828292e-001 1240000000 -8.502287e-001 2.620892e-001 5.670034e-001 5.357391e+000 2.545934e-002 6.901057e-003 -5.507419e-001 1.843961e-001 1250000000 -8.488987e-001 2.652871e-001 6.001694e-001 5.314726e+000 2.550882e-002 6.891827e-003 -5.504229e-001 1.859367e-001 1260000000 -8.476162e-001 2.685008e-001 6.327677e-001 5.272833e+000 2.554810e-002 6.875732e-003 -5.501392e-001 1.875163e-001 1270000000 -8.462817e-001 2.717455e-001 6.650461e-001 5.231353e+000 2.558730e-002 6.864603e-003 -5.499430e-001 1.891075e-001 1280000000 -8.450329e-001 2.749653e-001 6.969173e-001 5.189925e+000 2.564064e-002 6.871010e-003 -5.496838e-001 1.906986e-001 1290000000 -8.437485e-001 2.781488e-001 7.278504e-001 5.148435e+000 2.567845e-002 6.849225e-003 -5.494616e-001 1.923020e-001 1300000000 -8.423659e-001 2.812598e-001 7.578782e-001 5.106718e+000 2.570374e-002 6.824615e-003 -5.492568e-001 1.938439e-001 1310000000 -8.410831e-001 2.842893e-001 7.872250e-001 5.065756e+000 2.575114e-002 6.817403e-003 -5.490267e-001 1.954227e-001 1320000000 -8.397202e-001 2.872136e-001 8.158506e-001 5.024944e+000 2.578971e-002 6.788378e-003 -5.487268e-001 1.970324e-001 1330000000 -8.383536e-001 2.901782e-001 8.437050e-001 4.985673e+000 2.583132e-002 6.795329e-003 -5.484160e-001 1.985234e-001 1340000000 -8.370139e-001 2.930251e-001 8.706852e-001 4.946234e+000 2.586033e-002 6.775710e-003 -5.480307e-001 2.000961e-001 1350000000 -8.355856e-001 2.959175e-001 8.976251e-001 4.907180e+000 2.590868e-002 6.763440e-003 -5.476893e-001 2.016754e-001 1360000000 -8.342281e-001 2.989197e-001 9.241331e-001 4.868673e+000 2.594444e-002 6.757946e-003 -5.473168e-001 2.032620e-001 1370000000 -8.327621e-001 3.019068e-001 9.500524e-001 4.829436e+000 2.598564e-002 6.743927e-003 -5.469744e-001 2.049251e-001 1380000000 -8.313377e-001 3.049734e-001 9.754098e-001 4.790880e+000 2.602233e-002 6.734416e-003 -5.466418e-001 2.066034e-001 1390000000 -8.300043e-001 3.080151e-001 9.996397e-001 4.752578e+000 2.605815e-002 6.715399e-003 -5.463146e-001 2.082691e-001 1400000000 -8.286512e-001 3.110895e-001 1.024149e+000 4.714711e+000 2.609279e-002 6.710680e-003 -5.460253e-001 2.099492e-001 1410000000 -8.273576e-001 3.140865e-001 1.047599e+000 4.677643e+000 2.615166e-002 6.703564e-003 -5.457139e-001 2.116207e-001 1420000000 -8.260059e-001 3.170846e-001 1.070986e+000 4.640354e+000 2.618839e-002 6.683047e-003 -5.454435e-001 2.131907e-001 1430000000 -8.247235e-001 3.200277e-001 1.093877e+000 4.603770e+000 2.622079e-002 6.665596e-003 -5.451300e-001 2.148010e-001 1440000000 -8.233588e-001 3.228798e-001 1.116528e+000 4.567018e+000 2.627398e-002 6.657439e-003 -5.447761e-001 2.163867e-001 1450000000 -8.219423e-001 3.257310e-001 1.138233e+000 4.530691e+000 2.631117e-002 6.642762e-003 -5.444136e-001 2.180014e-001 1460000000 -8.205422e-001 3.285649e-001 1.159571e+000 4.494158e+000 2.634643e-002 6.636884e-003 -5.440001e-001 2.196466e-001 1470000000 -8.191412e-001 3.315213e-001 1.180682e+000 4.458516e+000 2.638664e-002 6.621261e-003 -5.435813e-001 2.212902e-001 1480000000 -8.176091e-001 3.343826e-001 1.200965e+000 4.422644e+000 2.641343e-002 6.610217e-003 -5.431734e-001 2.230424e-001 1490000000 -8.161899e-001 3.373669e-001 1.221149e+000 4.387482e+000 2.645462e-002 6.595199e-003 -5.427412e-001 2.247793e-001 1500000000 -8.147199e-001 3.403985e-001 1.241106e+000 4.352517e+000 2.650058e-002 6.575822e-003 -5.423372e-001 2.265364e-001 1510000000 -8.133945e-001 3.433410e-001 1.260299e+000 4.317679e+000 2.654315e-002 6.555170e-003 -5.419833e-001 2.282356e-001 1520000000 -8.120151e-001 3.463343e-001 1.279637e+000 4.283304e+000 2.659849e-002 6.538132e-003 -5.416450e-001 2.299458e-001 1530000000 -8.106242e-001 3.492088e-001 1.298172e+000 4.248367e+000 2.662970e-002 6.533589e-003 -5.412820e-001 2.315576e-001 1540000000 -8.092490e-001 3.520247e-001 1.316318e+000 4.213835e+000 2.666988e-002 6.524587e-003 -5.409134e-001 2.332260e-001 1550000000 -8.078476e-001 3.548395e-001 1.333664e+000 4.180095e+000 2.669365e-002 6.508915e-003 -5.405066e-001 2.348573e-001 1560000000 -8.063616e-001 3.576058e-001 1.350614e+000 4.146504e+000 2.673522e-002 6.498394e-003 -5.400626e-001 2.364748e-001 1570000000 -8.049688e-001 3.602447e-001 1.367384e+000 4.113652e+000 2.677914e-002 6.474301e-003 -5.395406e-001 2.382314e-001 1580000000 -8.035045e-001 3.630049e-001 1.383692e+000 4.080886e+000 2.681407e-002 6.476986e-003 -5.390288e-001 2.398974e-001 1590000000 -8.020154e-001 3.657648e-001 1.399855e+000 4.048200e+000 2.685750e-002 6.452893e-003 -5.384841e-001 2.416719e-001 1600000000 -8.005709e-001 3.685870e-001 1.416439e+000 4.016108e+000 2.689879e-002 6.447708e-003 -5.380331e-001 2.434820e-001 1610000000 -7.990755e-001 3.715111e-001 1.432393e+000 3.983609e+000 2.694092e-002 6.432032e-003 -5.375732e-001 2.452657e-001 1620000000 -7.976146e-001 3.743781e-001 1.448116e+000 3.951341e+000 2.698201e-002 6.409765e-003 -5.371796e-001 2.470695e-001 1630000000 -7.961626e-001 3.772493e-001 1.462852e+000 3.919451e+000 2.702537e-002 6.403119e-003 -5.367557e-001 2.488107e-001 1640000000 -7.946560e-001 3.800644e-001 1.477497e+000 3.887265e+000 2.704495e-002 6.388567e-003 -5.363685e-001 2.505501e-001 1650000000 -7.931592e-001 3.828575e-001 1.491787e+000 3.855855e+000 2.710381e-002 6.388323e-003 -5.359574e-001 2.521828e-001 1660000000 -7.916532e-001 3.856111e-001 1.505805e+000 3.824797e+000 2.713127e-002 6.371791e-003 -5.354233e-001 2.537787e-001 1670000000 -7.901522e-001 3.882985e-001 1.519356e+000 3.793986e+000 2.718582e-002 6.353146e-003 -5.349612e-001 2.554429e-001 1680000000 -7.886496e-001 3.910184e-001 1.532899e+000 3.763119e+000 2.721894e-002 6.326428e-003 -5.343904e-001 2.571478e-001 1690000000 -7.871329e-001 3.937551e-001 1.546213e+000 3.733048e+000 2.724991e-002 6.327800e-003 -5.338846e-001 2.589177e-001 1700000000 -7.856160e-001 3.965087e-001 1.558998e+000 3.702199e+000 2.729441e-002 6.290215e-003 -5.333204e-001 2.607443e-001 1710000000 -7.841575e-001 3.992665e-001 1.571795e+000 3.672220e+000 2.733487e-002 6.287113e-003 -5.328050e-001 2.626531e-001 1720000000 -7.826544e-001 4.021037e-001 1.584008e+000 3.642273e+000 2.737752e-002 6.268527e-003 -5.322760e-001 2.644854e-001 1730000000 -7.811836e-001 4.048403e-001 1.596037e+000 3.612524e+000 2.740304e-002 6.249458e-003 -5.317779e-001 2.662814e-001 1740000000 -7.796364e-001 4.075874e-001 1.607854e+000 3.583503e+000 2.744066e-002 6.244157e-003 -5.313936e-001 2.680347e-001 1750000000 -7.781623e-001 4.101987e-001 1.619423e+000 3.554065e+000 2.749128e-002 6.217643e-003 -5.309219e-001 2.697244e-001 1760000000 -7.766387e-001 4.128248e-001 1.631058e+000 3.525260e+000 2.752820e-002 6.210839e-003 -5.304858e-001 2.713741e-001 1770000000 -7.751383e-001 4.154599e-001 1.642010e+000 3.496528e+000 2.757586e-002 6.181920e-003 -5.299812e-001 2.730203e-001 1780000000 -7.735576e-001 4.181244e-001 1.653099e+000 3.467562e+000 2.760538e-002 6.175497e-003 -5.293740e-001 2.746959e-001 1790000000 -7.719478e-001 4.208047e-001 1.663643e+000 3.439409e+000 2.765075e-002 6.149074e-003 -5.287394e-001 2.764727e-001 1800000000 -7.703898e-001 4.235015e-001 1.673800e+000 3.410829e+000 2.768365e-002 6.135027e-003 -5.280566e-001 2.782402e-001 1810000000 -7.687465e-001 4.263006e-001 1.684281e+000 3.382818e+000 2.773199e-002 6.111599e-003 -5.273171e-001 2.801107e-001 1820000000 -7.671662e-001 4.291103e-001 1.694144e+000 3.355051e+000 2.777478e-002 6.102598e-003 -5.267210e-001 2.819547e-001 1830000000 -7.656272e-001 4.319375e-001 1.704146e+000 3.327523e+000 2.778297e-002 6.081031e-003 -5.261208e-001 2.838790e-001 1840000000 -7.641085e-001 4.346736e-001 1.713616e+000 3.299792e+000 2.783646e-002 6.059928e-003 -5.256648e-001 2.856702e-001 1850000000 -7.626363e-001 4.372775e-001 1.722719e+000 3.272357e+000 2.787750e-002 6.051028e-003 -5.252116e-001 2.874523e-001 1860000000 -7.610877e-001 4.398703e-001 1.731615e+000 3.245163e+000 2.792603e-002 6.021397e-003 -5.248524e-001 2.891462e-001 1870000000 -7.595534e-001 4.423325e-001 1.740203e+000 3.218046e+000 2.796495e-002 5.992453e-003 -5.244129e-001 2.907857e-001 1880000000 -7.579237e-001 4.449063e-001 1.748881e+000 3.191794e+000 2.798689e-002 5.986528e-003 -5.238776e-001 2.923954e-001 1890000000 -7.562150e-001 4.474323e-001 1.757512e+000 3.165467e+000 2.804204e-002 5.964939e-003 -5.232755e-001 2.940043e-001 1900000000 -7.544472e-001 4.500524e-001 1.765963e+000 3.139584e+000 2.807442e-002 5.945755e-003 -5.225999e-001 2.956935e-001 1910000000 -7.526252e-001 4.527885e-001 1.774239e+000 3.113383e+000 2.811093e-002 5.941643e-003 -5.218316e-001 2.973854e-001 1920000000 -7.507757e-001 4.555785e-001 1.782397e+000 3.086915e+000 2.816466e-002 5.899913e-003 -5.210854e-001 2.991339e-001 1930000000 -7.490120e-001 4.584537e-001 1.790190e+000 3.061203e+000 2.819140e-002 5.888944e-003 -5.203787e-001 3.009941e-001 1940000000 -7.472439e-001 4.613280e-001 1.797473e+000 3.034992e+000 2.822735e-002 5.859591e-003 -5.197740e-001 3.028130e-001 1950000000 -7.455669e-001 4.640985e-001 1.804677e+000 3.009348e+000 2.825833e-002 5.855589e-003 -5.192795e-001 3.046334e-001 1960000000 -7.440410e-001 4.667564e-001 1.811153e+000 2.984169e+000 2.829835e-002 5.834045e-003 -5.188603e-001 3.064412e-001 1970000000 -7.425191e-001 4.692980e-001 1.818259e+000 2.959190e+000 2.832287e-002 5.815436e-003 -5.184143e-001 3.081907e-001 1980000000 -7.410218e-001 4.718199e-001 1.824818e+000 2.934431e+000 2.837597e-002 5.792494e-003 -5.179778e-001 3.097863e-001 1990000000 -7.394130e-001 4.742668e-001 1.831574e+000 2.909770e+000 2.841657e-002 5.780332e-003 -5.174421e-001 3.113777e-001 2000000000 -7.376647e-001 4.766885e-001 1.838523e+000 2.885135e+000 2.845511e-002 5.756350e-003 -5.168483e-001 3.130475e-001 2010000000 -7.358006e-001 4.792359e-001 1.844966e+000 2.860835e+000 2.849200e-002 5.712991e-003 -5.161181e-001 3.146307e-001 2020000000 -7.338054e-001 4.817962e-001 1.851424e+000 2.836015e+000 2.852930e-002 5.698696e-003 -5.153903e-001 3.164193e-001 2030000000 -7.318615e-001 4.845338e-001 1.857434e+000 2.811700e+000 2.858081e-002 5.667777e-003 -5.146152e-001 3.182159e-001 2040000000 -7.298738e-001 4.872787e-001 1.863192e+000 2.787470e+000 2.860661e-002 5.657352e-003 -5.138488e-001 3.201088e-001 2050000000 -7.279844e-001 4.901224e-001 1.868932e+000 2.763350e+000 2.864616e-002 5.632664e-003 -5.131500e-001 3.220049e-001 2060000000 -7.262477e-001 4.928718e-001 1.874127e+000 2.739435e+000 2.868582e-002 5.589434e-003 -5.125519e-001 3.238649e-001 2070000000 -7.246780e-001 4.956516e-001 1.879757e+000 2.716118e+000 2.872852e-002 5.584298e-003 -5.120809e-001 3.256949e-001 2080000000 -7.231337e-001 4.982935e-001 1.884927e+000 2.692511e+000 2.876870e-002 5.565111e-003 -5.116393e-001 3.273458e-001 2090000000 -7.215532e-001 5.008846e-001 1.890085e+000 2.669108e+000 2.879081e-002 5.526068e-003 -5.111854e-001 3.290187e-001 2100000000 -7.199225e-001 5.033221e-001 1.895117e+000 2.645982e+000 2.881551e-002 5.500922e-003 -5.106679e-001 3.305853e-001 2110000000 -7.181321e-001 5.057179e-001 1.900061e+000 2.622557e+000 2.886735e-002 5.462561e-003 -5.099983e-001 3.321778e-001 2120000000 -7.162092e-001 5.080970e-001 1.904458e+000 2.599665e+000 2.889927e-002 5.452081e-003 -5.092126e-001 3.338119e-001 2130000000 -7.141513e-001 5.105179e-001 1.908709e+000 2.576860e+000 2.892589e-002 5.431383e-003 -5.082993e-001 3.354379e-001 2140000000 -7.120992e-001 5.130265e-001 1.912740e+000 2.554329e+000 2.896645e-002 5.405309e-003 -5.073794e-001 3.372122e-001 2150000000 -7.101029e-001 5.156069e-001 1.916858e+000 2.532095e+000 2.899982e-002 5.372870e-003 -5.065005e-001 3.390359e-001 2160000000 -7.081162e-001 5.183119e-001 1.921174e+000 2.509841e+000 2.904091e-002 5.356543e-003 -5.058144e-001 3.409599e-001 2170000000 -7.063453e-001 5.210793e-001 1.925184e+000 2.487778e+000 2.907421e-002 5.326946e-003 -5.052508e-001 3.428539e-001 2180000000 -7.046251e-001 5.238200e-001 1.929312e+000 2.465425e+000 2.909415e-002 5.291307e-003 -5.046533e-001 3.447300e-001 2190000000 -7.029551e-001 5.265389e-001 1.933052e+000 2.443580e+000 2.914873e-002 5.266765e-003 -5.042262e-001 3.465662e-001 2200000000 -7.013275e-001 5.290386e-001 1.936659e+000 2.421703e+000 2.918543e-002 5.232378e-003 -5.037275e-001 3.481833e-001 2210000000 -6.995900e-001 5.314276e-001 1.940024e+000 2.399949e+000 2.919918e-002 5.209633e-003 -5.031471e-001 3.497496e-001 2220000000 -6.977321e-001 5.337660e-001 1.943581e+000 2.378562e+000 2.924134e-002 5.182657e-003 -5.024333e-001 3.511951e-001 2230000000 -6.957650e-001 5.360174e-001 1.946533e+000 2.357049e+000 2.927047e-002 5.161945e-003 -5.015669e-001 3.526608e-001 2240000000 -6.936010e-001 5.383054e-001 1.949779e+000 2.335947e+000 2.930940e-002 5.136029e-003 -5.006945e-001 3.542421e-001 2250000000 -6.914314e-001 5.406826e-001 1.952256e+000 2.314594e+000 2.934545e-002 5.106785e-003 -4.997147e-001 3.558684e-001 2260000000 -6.892898e-001 5.431604e-001 1.955048e+000 2.293710e+000 2.938142e-002 5.075633e-003 -4.988707e-001 3.577002e-001 2270000000 -6.872256e-001 5.458152e-001 1.957619e+000 2.272954e+000 2.940890e-002 5.061225e-003 -4.980971e-001 3.595882e-001 2280000000 -6.852491e-001 5.485280e-001 1.960119e+000 2.252451e+000 2.944633e-002 5.027169e-003 -4.974442e-001 3.615328e-001 2290000000 -6.834328e-001 5.513357e-001 1.962897e+000 2.232103e+000 2.947277e-002 5.006543e-003 -4.969391e-001 3.635066e-001 2300000000 -6.816317e-001 5.540503e-001 1.965502e+000 2.211753e+000 2.952368e-002 4.968836e-003 -4.964664e-001 3.653361e-001 2310000000 -6.798772e-001 5.566805e-001 1.968109e+000 2.191187e+000 2.955524e-002 4.933745e-003 -4.960135e-001 3.669784e-001 2320000000 -6.780591e-001 5.591318e-001 1.970826e+000 2.170705e+000 2.959774e-002 4.901882e-003 -4.954049e-001 3.684315e-001 2330000000 -6.761442e-001 5.613955e-001 1.973100e+000 2.150520e+000 2.962193e-002 4.890521e-003 -4.947567e-001 3.698365e-001 2340000000 -6.740071e-001 5.635796e-001 1.974722e+000 2.129942e+000 2.965136e-002 4.841143e-003 -4.939082e-001 3.711788e-001 2350000000 -6.717908e-001 5.658131e-001 1.976429e+000 2.109738e+000 2.969665e-002 4.815327e-003 -4.929645e-001 3.726012e-001 2360000000 -6.694903e-001 5.680353e-001 1.977407e+000 2.090178e+000 2.972418e-002 4.782964e-003 -4.919755e-001 3.741743e-001 2370000000 -6.671834e-001 5.704998e-001 1.979076e+000 2.070896e+000 2.974465e-002 4.751036e-003 -4.909816e-001 3.759574e-001 2380000000 -6.649530e-001 5.731048e-001 1.980319e+000 2.051950e+000 2.976996e-002 4.728563e-003 -4.901232e-001 3.779037e-001 2390000000 -6.628859e-001 5.758596e-001 1.982163e+000 2.032822e+000 2.983189e-002 4.693086e-003 -4.893722e-001 3.798864e-001 2400000000 -6.609350e-001 5.787399e-001 1.983944e+000 2.013246e+000 2.985558e-002 4.660206e-003 -4.888339e-001 3.819204e-001 2410000000 -6.590544e-001 5.815733e-001 1.985724e+000 1.993878e+000 2.988667e-002 4.628686e-003 -4.883541e-001 3.837953e-001 2420000000 -6.571012e-001 5.842782e-001 1.986882e+000 1.973992e+000 2.990941e-002 4.578735e-003 -4.878878e-001 3.854687e-001 2430000000 -6.551210e-001 5.866867e-001 1.988059e+000 1.954783e+000 2.994747e-002 4.545585e-003 -4.874204e-001 3.869760e-001 2440000000 -6.531066e-001 5.889047e-001 1.988712e+000 1.935550e+000 2.995688e-002 4.509673e-003 -4.867673e-001 3.882723e-001 2450000000 -6.509480e-001 5.909522e-001 1.989149e+000 1.916585e+000 2.998628e-002 4.498594e-003 -4.860073e-001 3.895286e-001 2460000000 -6.486911e-001 5.929812e-001 1.989700e+000 1.898265e+000 3.001262e-002 4.466867e-003 -4.850646e-001 3.908178e-001 2470000000 -6.463536e-001 5.950817e-001 1.989990e+000 1.880033e+000 3.005348e-002 4.440819e-003 -4.840337e-001 3.922098e-001 2480000000 -6.440354e-001 5.974021e-001 1.990699e+000 1.862342e+000 3.007681e-002 4.409942e-003 -4.830163e-001 3.939333e-001 2490000000 -6.416882e-001 5.999579e-001 1.991293e+000 1.844213e+000 3.012083e-002 4.375991e-003 -4.820319e-001 3.957709e-001 2500000000 -6.393901e-001 6.027289e-001 1.991754e+000 1.825814e+000 3.015487e-002 4.336117e-003 -4.812340e-001 3.978392e-001 2510000000 -6.372065e-001 6.055967e-001 1.992508e+000 1.807664e+000 3.018719e-002 4.293491e-003 -4.805115e-001 3.998771e-001 2520000000 -6.351207e-001 6.084232e-001 1.992921e+000 1.789230e+000 3.020324e-002 4.238199e-003 -4.799730e-001 4.018320e-001 2530000000 -6.330790e-001 6.110782e-001 1.992962e+000 1.771031e+000 3.023231e-002 4.222783e-003 -4.795309e-001 4.035330e-001 2540000000 -6.310735e-001 6.134832e-001 1.992921e+000 1.752647e+000 3.025635e-002 4.177891e-003 -4.790477e-001 4.050000e-001 2550000000 -6.290384e-001 6.155961e-001 1.992340e+000 1.734910e+000 3.026622e-002 4.146057e-003 -4.785765e-001 4.061807e-001 2560000000 -6.269581e-001 6.175362e-001 1.992021e+000 1.717494e+000 3.029179e-002 4.126220e-003 -4.779160e-001 4.072847e-001 2570000000 -6.248069e-001 6.194477e-001 1.991585e+000 1.700273e+000 3.032571e-002 4.101992e-003 -4.770922e-001 4.084633e-001 2580000000 -6.224695e-001 6.214437e-001 1.991095e+000 1.683308e+000 3.036470e-002 4.066207e-003 -4.760957e-001 4.097868e-001 2590000000 -6.200224e-001 6.236346e-001 1.990577e+000 1.666567e+000 3.038268e-002 4.038354e-003 -4.749429e-001 4.113647e-001 2600000000 -6.175713e-001 6.260959e-001 1.990403e+000 1.649665e+000 3.042983e-002 4.014481e-003 -4.738354e-001 4.132170e-001 2610000000 -6.150892e-001 6.287572e-001 1.990047e+000 1.632695e+000 3.045582e-002 3.955238e-003 -4.727869e-001 4.151498e-001 2620000000 -6.127330e-001 6.314868e-001 1.989537e+000 1.615756e+000 3.047667e-002 3.915708e-003 -4.719437e-001 4.172260e-001 2630000000 -6.104367e-001 6.342669e-001 1.989044e+000 1.598642e+000 3.051754e-002 3.889710e-003 -4.713056e-001 4.191034e-001 2640000000 -6.083318e-001 6.368436e-001 1.988197e+000 1.581181e+000 3.052432e-002 3.854843e-003 -4.708837e-001 4.208266e-001 2650000000 -6.063199e-001 6.391484e-001 1.986864e+000 1.564557e+000 3.056424e-002 3.812894e-003 -4.705800e-001 4.222817e-001 2660000000 -6.043811e-001 6.412380e-001 1.985871e+000 1.547577e+000 3.058871e-002 3.775615e-003 -4.702576e-001 4.235324e-001 2670000000 -6.023626e-001 6.430701e-001 1.984560e+000 1.531526e+000 3.060901e-002 3.744907e-003 -4.697643e-001 4.246484e-001 2680000000 -6.002692e-001 6.449429e-001 1.983160e+000 1.515697e+000 3.064268e-002 3.707899e-003 -4.690433e-001 4.257370e-001 2690000000 -5.979517e-001 6.468460e-001 1.982072e+000 1.499852e+000 3.065979e-002 3.684258e-003 -4.680440e-001 4.270020e-001 2700000000 -5.954421e-001 6.490370e-001 1.981209e+000 1.484071e+000 3.070180e-002 3.629705e-003 -4.668411e-001 4.284827e-001 2710000000 -5.928340e-001 6.513715e-001 1.980400e+000 1.468331e+000 3.071338e-002 3.595876e-003 -4.655746e-001 4.301909e-001 2720000000 -5.901018e-001 6.539052e-001 1.979177e+000 1.452033e+000 3.074215e-002 3.558849e-003 -4.643946e-001 4.320543e-001 2730000000 -5.875105e-001 6.565581e-001 1.977522e+000 1.435661e+000 3.077626e-002 3.502108e-003 -4.633961e-001 4.339985e-001 2740000000 -5.850398e-001 6.592130e-001 1.975969e+000 1.419419e+000 3.078634e-002 3.457075e-003 -4.627116e-001 4.359377e-001 2750000000 -5.827815e-001 6.616240e-001 1.973563e+000 1.403551e+000 3.080227e-002 3.419886e-003 -4.623087e-001 4.376525e-001 2760000000 -5.807570e-001 6.639239e-001 1.971419e+000 1.387930e+000 3.081623e-002 3.397463e-003 -4.620829e-001 4.392042e-001 2770000000 -5.788514e-001 6.659860e-001 1.969393e+000 1.373153e+000 3.083178e-002 3.364426e-003 -4.618822e-001 4.404678e-001 2780000000 -5.769287e-001 6.678470e-001 1.967613e+000 1.358330e+000 3.085119e-002 3.337868e-003 -4.615736e-001 4.415971e-001 2790000000 -5.748391e-001 6.697104e-001 1.966236e+000 1.343528e+000 3.089331e-002 3.288662e-003 -4.609748e-001 4.426339e-001 2800000000 -5.724833e-001 6.716057e-001 1.964736e+000 1.328811e+000 3.092823e-002 3.245876e-003 -4.600819e-001 4.437421e-001 2810000000 -5.698230e-001 6.736102e-001 1.963095e+000 1.313725e+000 3.094757e-002 3.204803e-003 -4.588889e-001 4.450305e-001 2820000000 -5.669364e-001 6.758546e-001 1.961340e+000 1.298307e+000 3.096831e-002 3.161503e-003 -4.575410e-001 4.464847e-001 2830000000 -5.639745e-001 6.782201e-001 1.959176e+000 1.282998e+000 3.098491e-002 3.099936e-003 -4.562403e-001 4.481084e-001 2840000000 -5.610742e-001 6.806515e-001 1.956497e+000 1.267856e+000 3.100418e-002 3.063744e-003 -4.551820e-001 4.499153e-001 2850000000 -5.584220e-001 6.831424e-001 1.953587e+000 1.252897e+000 3.101786e-002 3.031113e-003 -4.544028e-001 4.517600e-001 2860000000 -5.560731e-001 6.855465e-001 1.950709e+000 1.238588e+000 3.102403e-002 3.016315e-003 -4.539666e-001 4.535335e-001 2870000000 -5.540740e-001 6.878329e-001 1.948167e+000 1.224357e+000 3.104056e-002 2.964039e-003 -4.537708e-001 4.551081e-001 2880000000 -5.523193e-001 6.899675e-001 1.945709e+000 1.210439e+000 3.107439e-002 2.937125e-003 -4.536230e-001 4.564795e-001 2890000000 -5.504911e-001 6.919162e-001 1.943481e+000 1.196633e+000 3.110777e-002 2.893625e-003 -4.533368e-001 4.576479e-001 2900000000 -5.484703e-001 6.937009e-001 1.941310e+000 1.182753e+000 3.111722e-002 2.847071e-003 -4.527655e-001 4.587225e-001 2910000000 -5.461897e-001 6.954870e-001 1.939471e+000 1.168667e+000 3.114334e-002 2.809234e-003 -4.518687e-001 4.597640e-001 2920000000 -5.434998e-001 6.972466e-001 1.936705e+000 1.154563e+000 3.115095e-002 2.765404e-003 -4.506370e-001 4.609149e-001 2930000000 -5.405717e-001 6.991333e-001 1.934111e+000 1.140266e+000 3.117265e-002 2.719753e-003 -4.492077e-001 4.621975e-001 2940000000 -5.375291e-001 7.010678e-001 1.930906e+000 1.125873e+000 3.117812e-002 2.699104e-003 -4.477897e-001 4.636961e-001 2950000000 -5.346898e-001 7.032109e-001 1.927615e+000 1.111878e+000 3.118558e-002 2.650862e-003 -4.466079e-001 4.653812e-001 2960000000 -5.320699e-001 7.054462e-001 1.924092e+000 1.098894e+000 3.122102e-002 2.603422e-003 -4.457446e-001 4.672041e-001 2970000000 -5.298154e-001 7.077550e-001 1.920868e+000 1.085466e+000 3.123066e-002 2.576990e-003 -4.452580e-001 4.690638e-001 2980000000 -5.278822e-001 7.100711e-001 1.917795e+000 1.072617e+000 3.125969e-002 2.543321e-003 -4.450074e-001 4.708565e-001 2990000000 -5.260965e-001 7.122263e-001 1.914921e+000 1.059792e+000 3.126540e-002 2.512121e-003 -4.448782e-001 4.724022e-001 3000000000 -5.243478e-001 7.142114e-001 1.912408e+000 1.047016e+000 3.129478e-002 2.455419e-003 -4.446456e-001 4.736890e-001 3010000000 -5.223549e-001 7.160251e-001 1.909842e+000 1.033881e+000 3.133152e-002 2.427096e-003 -4.441277e-001 4.746675e-001 3020000000 -5.201322e-001 7.175701e-001 1.907184e+000 1.020545e+000 3.133065e-002 2.374721e-003 -4.432784e-001 4.755574e-001 3030000000 -5.174966e-001 7.190466e-001 1.904461e+000 1.007077e+000 3.134618e-002 2.320373e-003 -4.421309e-001 4.764160e-001 3040000000 -5.146399e-001 7.205499e-001 1.900693e+000 9.939310e-001 3.136238e-002 2.291555e-003 -4.407762e-001 4.774533e-001 3050000000 -5.116595e-001 7.221794e-001 1.896718e+000 9.812447e-001 3.138925e-002 2.263108e-003 -4.394454e-001 4.787507e-001 3060000000 -5.087451e-001 7.240356e-001 1.893105e+000 9.686253e-001 3.138397e-002 2.223433e-003 -4.382023e-001 4.804058e-001 3070000000 -5.060699e-001 7.261658e-001 1.889202e+000 9.561839e-001 3.141372e-002 2.172640e-003 -4.372878e-001 4.822966e-001 3080000000 -5.036525e-001 7.284636e-001 1.885465e+000 9.442810e-001 3.140904e-002 2.139814e-003 -4.366628e-001 4.842679e-001 3090000000 -5.015966e-001 7.308267e-001 1.882438e+000 9.324170e-001 3.142444e-002 2.107181e-003 -4.363543e-001 4.861493e-001 3100000000 -4.996720e-001 7.331275e-001 1.879242e+000 9.202760e-001 3.144814e-002 2.055078e-003 -4.361441e-001 4.877663e-001 3110000000 -4.978388e-001 7.352142e-001 1.876330e+000 9.083113e-001 3.146293e-002 2.013789e-003 -4.359004e-001 4.890520e-001 3120000000 -4.958509e-001 7.369993e-001 1.873482e+000 8.957330e-001 3.148955e-002 1.980710e-003 -4.355412e-001 4.900337e-001 3130000000 -4.936271e-001 7.384627e-001 1.869884e+000 8.833041e-001 3.149976e-002 1.914924e-003 -4.348418e-001 4.907613e-001 3140000000 -4.911875e-001 7.396910e-001 1.866349e+000 8.709881e-001 3.150130e-002 1.872098e-003 -4.338642e-001 4.914551e-001 3150000000 -4.884255e-001 7.408920e-001 1.862171e+000 8.593321e-001 3.152487e-002 1.839419e-003 -4.326662e-001 4.922985e-001 3160000000 -4.855649e-001 7.422870e-001 1.858025e+000 8.475224e-001 3.153216e-002 1.795589e-003 -4.313126e-001 4.933879e-001 3170000000 -4.827601e-001 7.439237e-001 1.854013e+000 8.362759e-001 3.154867e-002 1.765275e-003 -4.299970e-001 4.949401e-001 3180000000 -4.800264e-001 7.459035e-001 1.850102e+000 8.250944e-001 3.156149e-002 1.720676e-003 -4.289007e-001 4.968097e-001 3190000000 -4.775295e-001 7.481582e-001 1.846601e+000 8.137676e-001 3.159286e-002 1.665736e-003 -4.280578e-001 4.988428e-001 3200000000 -4.751963e-001 7.506047e-001 1.843279e+000 8.024614e-001 3.158074e-002 1.654535e-003 -4.275371e-001 5.008101e-001 3210000000 -4.730746e-001 7.529091e-001 1.839772e+000 7.908227e-001 3.161039e-002 1.596545e-003 -4.271599e-001 5.025781e-001 3220000000 -4.710870e-001 7.549794e-001 1.836134e+000 7.791169e-001 3.162004e-002 1.546162e-003 -4.269006e-001 5.039944e-001 3230000000 -4.690600e-001 7.566989e-001 1.832439e+000 7.674923e-001 3.162083e-002 1.516213e-003 -4.265741e-001 5.049876e-001 3240000000 -4.669171e-001 7.579894e-001 1.828477e+000 7.562702e-001 3.163062e-002 1.450814e-003 -4.260085e-001 5.057051e-001 3250000000 -4.646644e-001 7.590190e-001 1.824314e+000 7.451977e-001 3.164420e-002 1.404094e-003 -4.251878e-001 5.063170e-001 3260000000 -4.622013e-001 7.601023e-001 1.820125e+000 7.345072e-001 3.165765e-002 1.376263e-003 -4.240606e-001 5.070189e-001 3270000000 -4.594650e-001 7.612729e-001 1.816116e+000 7.238409e-001 3.168712e-002 1.333168e-003 -4.227922e-001 5.080163e-001 3280000000 -4.566730e-001 7.627984e-001 1.812181e+000 7.136481e-001 3.169973e-002 1.303084e-003 -4.214427e-001 5.093813e-001 3290000000 -4.538373e-001 7.646414e-001 1.808277e+000 7.031540e-001 3.170264e-002 1.248687e-003 -4.202482e-001 5.111163e-001 3300000000 -4.510796e-001 7.667974e-001 1.804370e+000 6.923845e-001 3.172118e-002 1.218762e-003 -4.192307e-001 5.130580e-001 3310000000 -4.484432e-001 7.691448e-001 1.800345e+000 6.815345e-001 3.171935e-002 1.153188e-003 -4.185140e-001 5.150851e-001 3320000000 -4.460376e-001 7.713831e-001 1.796355e+000 6.707366e-001 3.172571e-002 1.112547e-003 -4.180828e-001 5.168932e-001 3330000000 -4.438518e-001 7.734138e-001 1.791979e+000 6.597536e-001 3.172502e-002 1.061164e-003 -4.177506e-001 5.183411e-001 3340000000 -4.418450e-001 7.750460e-001 1.787787e+000 6.491967e-001 3.172723e-002 1.010184e-003 -4.174757e-001 5.193593e-001 3350000000 -4.398985e-001 7.762790e-001 1.783331e+000 6.386759e-001 3.174305e-002 9.772269e-004 -4.170764e-001 5.199725e-001 3360000000 -4.378126e-001 7.772855e-001 1.778888e+000 6.286387e-001 3.174509e-002 9.359851e-004 -4.164359e-001 5.205882e-001 3370000000 -4.355958e-001 7.782414e-001 1.774509e+000 6.188063e-001 3.175879e-002 9.165776e-004 -4.154868e-001 5.211735e-001 3380000000 -4.331575e-001 7.793451e-001 1.770748e+000 6.093274e-001 3.177155e-002 8.495075e-004 -4.142285e-001 5.220732e-001 3390000000 -4.303962e-001 7.806741e-001 1.766603e+000 5.996466e-001 3.179025e-002 8.020868e-004 -4.128981e-001 5.233449e-001 3400000000 -4.275078e-001 7.822946e-001 1.762514e+000 5.899115e-001 3.179554e-002 7.609920e-004 -4.114820e-001 5.249787e-001 3410000000 -4.246181e-001 7.842619e-001 1.758409e+000 5.802041e-001 3.179768e-002 6.995021e-004 -4.102964e-001 5.268194e-001 3420000000 -4.218063e-001 7.863222e-001 1.754118e+000 5.700195e-001 3.180836e-002 6.636658e-004 -4.093600e-001 5.286715e-001 3430000000 -4.192209e-001 7.883354e-001 1.749488e+000 5.601178e-001 3.179569e-002 6.194162e-004 -4.088203e-001 5.304301e-001 3440000000 -4.170006e-001 7.902010e-001 1.744976e+000 5.498732e-001 3.179818e-002 5.823171e-004 -4.085379e-001 5.319037e-001 3450000000 -4.150275e-001 7.917642e-001 1.740187e+000 5.400990e-001 3.179197e-002 5.432888e-004 -4.083492e-001 5.330540e-001 3460000000 -4.132006e-001 7.930143e-001 1.735440e+000 5.309284e-001 3.179428e-002 4.931349e-004 -4.081153e-001 5.338687e-001 3470000000 -4.113440e-001 7.940540e-001 1.730930e+000 5.217455e-001 3.180378e-002 4.526252e-004 -4.076161e-001 5.345261e-001 3480000000 -4.093201e-001 7.950400e-001 1.726442e+000 5.129829e-001 3.181729e-002 4.309096e-004 -4.067525e-001 5.351513e-001 3490000000 -4.070068e-001 7.960395e-001 1.722235e+000 5.039026e-001 3.182342e-002 3.685136e-004 -4.055267e-001 5.358802e-001 3500000000 -4.043692e-001 7.971854e-001 1.718390e+000 4.950243e-001 3.183788e-002 3.342049e-004 -4.040310e-001 5.369302e-001 3510000000 -4.015180e-001 7.985782e-001 1.714204e+000 4.860679e-001 3.183141e-002 2.784488e-004 -4.025355e-001 5.383067e-001 3520000000 -3.985560e-001 8.002028e-001 1.709644e+000 4.769772e-001 3.184477e-002 2.307555e-004 -4.012297e-001 5.399180e-001 3530000000 -3.957170e-001 8.019111e-001 1.705081e+000 4.676419e-001 3.184264e-002 2.106531e-004 -4.002060e-001 5.417138e-001 3540000000 -3.931266e-001 8.036951e-001 1.700206e+000 4.586781e-001 3.184528e-002 1.805205e-004 -3.995892e-001 5.433654e-001 3550000000 -3.909116e-001 8.053575e-001 1.695227e+000 4.498215e-001 3.184248e-002 1.229243e-004 -3.993048e-001 5.449362e-001 3560000000 -3.889702e-001 8.068488e-001 1.690576e+000 4.411546e-001 3.185817e-002 8.111443e-005 -3.991515e-001 5.461615e-001 3570000000 -3.871873e-001 8.081409e-001 1.685898e+000 4.328883e-001 3.185261e-002 4.339142e-005 -3.990156e-001 5.470190e-001 3580000000 -3.854039e-001 8.092110e-001 1.681870e+000 4.242965e-001 3.185627e-002 7.119846e-006 -3.985908e-001 5.477671e-001 3590000000 -3.834774e-001 8.102779e-001 1.677630e+000 4.159244e-001 3.186537e-002 -3.718459e-005 -3.977858e-001 5.483607e-001 3600000000 -3.811868e-001 8.112596e-001 1.673646e+000 4.075455e-001 3.187591e-002 -9.384787e-005 -3.966145e-001 5.490625e-001 3610000000 -3.784946e-001 8.122742e-001 1.669461e+000 3.987557e-001 3.189742e-002 -1.472627e-004 -3.951731e-001 5.499564e-001 3620000000 -3.755531e-001 8.134355e-001 1.664951e+000 3.902539e-001 3.189128e-002 -2.028848e-004 -3.935724e-001 5.511568e-001 3630000000 -3.725659e-001 8.148099e-001 1.660242e+000 3.817845e-001 3.188378e-002 -2.337953e-004 -3.921200e-001 5.526036e-001 3640000000 -3.696256e-001 8.162430e-001 1.655205e+000 3.735912e-001 3.187858e-002 -2.616737e-004 -3.909944e-001 5.542327e-001 3650000000 -3.670318e-001 8.177977e-001 1.650394e+000 3.657217e-001 3.188800e-002 -2.982065e-004 -3.903496e-001 5.558828e-001 3660000000 -3.647950e-001 8.194107e-001 1.645401e+000 3.578835e-001 3.187604e-002 -3.394548e-004 -3.900173e-001 5.574236e-001 3670000000 -3.628424e-001 8.209240e-001 1.640793e+000 3.499568e-001 3.190096e-002 -3.777193e-004 -3.898902e-001 5.587148e-001 3680000000 -3.611004e-001 8.223491e-001 1.636379e+000 3.419959e-001 3.189689e-002 -4.289350e-004 -3.898203e-001 5.596847e-001 3690000000 -3.593346e-001 8.235403e-001 1.632040e+000 3.341232e-001 3.191417e-002 -4.708367e-004 -3.894818e-001 5.604100e-001 3700000000 -3.572989e-001 8.245741e-001 1.628035e+000 3.260734e-001 3.192383e-002 -5.231477e-004 -3.887545e-001 5.610055e-001 3710000000 -3.549527e-001 8.254357e-001 1.623506e+000 3.177485e-001 3.191956e-002 -5.816192e-004 -3.875301e-001 5.615529e-001 3720000000 -3.522683e-001 8.262771e-001 1.619092e+000 3.100606e-001 3.192035e-002 -6.241834e-004 -3.860647e-001 5.622544e-001 3730000000 -3.493246e-001 8.271762e-001 1.614465e+000 3.021610e-001 3.192132e-002 -6.572609e-004 -3.844693e-001 5.632907e-001 3740000000 -3.463041e-001 8.282595e-001 1.609553e+000 2.944028e-001 3.192628e-002 -6.954681e-004 -3.829683e-001 5.646096e-001 3750000000 -3.434351e-001 8.294948e-001 1.604501e+000 2.871892e-001 3.191566e-002 -7.287749e-004 -3.817385e-001 5.662037e-001 3760000000 -3.407938e-001 8.309336e-001 1.599513e+000 2.796871e-001 3.192211e-002 -7.900848e-004 -3.810324e-001 5.679317e-001 3770000000 -3.385350e-001 8.325521e-001 1.594635e+000 2.726238e-001 3.192021e-002 -8.176726e-004 -3.806838e-001 5.695660e-001 3780000000 -3.365310e-001 8.341786e-001 1.590070e+000 2.652951e-001 3.193551e-002 -8.744115e-004 -3.805614e-001 5.709744e-001 3790000000 -3.347163e-001 8.356392e-001 1.585464e+000 2.580248e-001 3.192995e-002 -9.116634e-004 -3.805508e-001 5.720831e-001 3800000000 -3.329129e-001 8.368856e-001 1.581199e+000 2.508048e-001 3.193364e-002 -9.602176e-004 -3.803500e-001 5.728388e-001 3810000000 -3.309551e-001 8.378796e-001 1.576787e+000 2.433879e-001 3.193528e-002 -1.009957e-003 -3.797759e-001 5.732968e-001 3820000000 -3.288108e-001 8.385751e-001 1.572274e+000 2.359590e-001 3.192858e-002 -1.070992e-003 -3.787362e-001 5.736657e-001 3830000000 -3.263181e-001 8.391932e-001 1.567471e+000 2.285579e-001 3.193028e-002 -1.108223e-003 -3.773335e-001 5.741481e-001 3840000000 -3.236415e-001 8.397892e-001 1.562683e+000 2.214325e-001 3.192831e-002 -1.156439e-003 -3.757424e-001 5.749049e-001 3850000000 -3.208939e-001 8.405781e-001 1.557662e+000 2.144805e-001 3.192958e-002 -1.187653e-003 -3.741768e-001 5.760346e-001 3860000000 -3.181869e-001 8.416445e-001 1.552776e+000 2.077073e-001 3.192553e-002 -1.226000e-003 -3.728269e-001 5.775844e-001 3870000000 -3.157120e-001 8.429619e-001 1.547890e+000 2.013202e-001 3.192956e-002 -1.255791e-003 -3.718442e-001 5.793299e-001 3880000000 -3.134228e-001 8.445099e-001 1.543084e+000 1.947636e-001 3.191916e-002 -1.306805e-003 -3.712413e-001 5.811345e-001 3890000000 -3.114183e-001 8.461284e-001 1.538787e+000 1.883592e-001 3.192147e-002 -1.344009e-003 -3.709535e-001 5.827744e-001 3900000000 -3.095287e-001 8.475535e-001 1.534177e+000 1.815769e-001 3.192130e-002 -1.409011e-003 -3.708638e-001 5.839518e-001 3910000000 -3.077478e-001 8.488189e-001 1.529665e+000 1.747141e-001 3.192499e-002 -1.438569e-003 -3.707241e-001 5.847909e-001 3920000000 -3.058738e-001 8.496949e-001 1.525621e+000 1.678900e-001 3.193012e-002 -1.488743e-003 -3.703248e-001 5.852469e-001 3930000000 -3.038082e-001 8.503117e-001 1.520809e+000 1.609321e-001 3.192161e-002 -1.530437e-003 -3.695775e-001 5.855136e-001 3940000000 -3.015787e-001 8.507308e-001 1.516153e+000 1.544211e-001 3.192512e-002 -1.580720e-003 -3.684236e-001 5.858007e-001 3950000000 -2.991130e-001 8.511147e-001 1.511240e+000 1.477209e-001 3.191831e-002 -1.614184e-003 -3.670173e-001 5.863954e-001 3960000000 -2.965110e-001 8.517044e-001 1.506381e+000 1.416585e-001 3.192303e-002 -1.658992e-003 -3.654278e-001 5.873478e-001 3970000000 -2.939134e-001 8.525775e-001 1.501692e+000 1.359088e-001 3.191099e-002 -1.706952e-003 -3.638970e-001 5.886586e-001 3980000000 -2.913597e-001 8.537866e-001 1.497201e+000 1.298279e-001 3.191783e-002 -1.734958e-003 -3.626601e-001 5.903246e-001 3990000000 -2.890035e-001 8.552922e-001 1.492887e+000 1.238565e-001 3.191839e-002 -1.775720e-003 -3.617717e-001 5.921212e-001 4000000000 -3.062350e-001 8.487568e-001 1.500227e+000 1.073520e-001 3.214133e-002 -2.073881e-003 -3.358929e-001 6.146510e-001 4010000000 -3.047747e-001 8.500681e-001 1.495562e+000 1.011252e-001 3.214079e-002 -2.120556e-003 -3.354831e-001 6.161825e-001 4020000000 -3.035892e-001 8.511547e-001 1.490689e+000 9.499781e-002 3.213159e-002 -2.175713e-003 -3.350936e-001 6.173450e-001 4030000000 -3.021350e-001 8.518836e-001 1.485839e+000 8.874370e-002 3.212121e-002 -2.221823e-003 -3.346960e-001 6.180646e-001 4040000000 -3.006564e-001 8.522758e-001 1.480967e+000 8.281856e-002 3.211793e-002 -2.247010e-003 -3.340007e-001 6.184804e-001 4050000000 -2.988775e-001 8.525369e-001 1.476133e+000 7.700422e-002 3.211565e-002 -2.275489e-003 -3.331466e-001 6.187782e-001 4060000000 -2.968968e-001 8.527662e-001 1.471414e+000 7.149100e-002 3.211603e-002 -2.318638e-003 -3.318960e-001 6.191495e-001 4070000000 -2.947228e-001 8.531814e-001 1.466774e+000 6.613739e-002 3.211468e-002 -2.350679e-003 -3.306185e-001 6.197737e-001 4080000000 -2.924409e-001 8.539509e-001 1.462128e+000 6.098915e-002 3.210043e-002 -2.385829e-003 -3.293025e-001 6.208449e-001 4090000000 -2.902002e-001 8.550372e-001 1.457115e+000 5.571138e-002 3.210349e-002 -2.420801e-003 -3.281723e-001 6.222809e-001 4100000000 -2.880744e-001 8.564605e-001 1.452570e+000 5.037561e-002 3.209028e-002 -2.459973e-003 -3.272696e-001 6.238589e-001 4110000000 -2.862174e-001 8.579586e-001 1.447714e+000 4.510833e-002 3.207412e-002 -2.494484e-003 -3.266173e-001 6.254652e-001 4120000000 -2.846691e-001 8.592501e-001 1.442571e+000 3.972001e-002 3.207247e-002 -2.530221e-003 -3.262860e-001 6.269609e-001 4130000000 -2.833245e-001 8.603443e-001 1.437743e+000 3.425993e-002 3.205822e-002 -2.565211e-003 -3.259086e-001 6.281032e-001 4140000000 -2.821077e-001 8.610069e-001 1.432759e+000 2.871123e-002 3.203794e-002 -2.599921e-003 -3.255622e-001 6.289357e-001 4150000000 -2.809605e-001 8.614181e-001 1.427927e+000 2.341565e-002 3.203259e-002 -2.635223e-003 -3.249843e-001 6.294032e-001 4160000000 -2.797268e-001 8.616351e-001 1.422947e+000 1.809776e-002 3.202445e-002 -2.664778e-003 -3.241695e-001 6.297211e-001 4170000000 -2.782063e-001 8.618073e-001 1.418043e+000 1.338394e-002 3.201841e-002 -2.701798e-003 -3.231191e-001 6.301138e-001 4180000000 -2.763101e-001 8.621575e-001 1.413395e+000 8.524136e-003 3.201472e-002 -2.726564e-003 -3.218637e-001 6.306320e-001 4190000000 -2.741338e-001 8.626902e-001 1.408921e+000 3.681225e-003 3.201195e-002 -2.766577e-003 -3.205823e-001 6.315985e-001 4200000000 -2.719695e-001 8.636496e-001 1.404343e+000 -1.107829e-003 3.202264e-002 -2.801526e-003 -3.193667e-001 6.328251e-001 4210000000 -2.697824e-001 8.646367e-001 1.399640e+000 -5.697618e-003 3.201203e-002 -2.847883e-003 -3.183205e-001 6.343029e-001 4220000000 -2.677006e-001 8.658534e-001 1.395328e+000 -1.052394e-002 3.200556e-002 -2.869261e-003 -3.176642e-001 6.358208e-001 4230000000 -2.659601e-001 8.670656e-001 1.390590e+000 -1.560754e-002 3.199275e-002 -2.895257e-003 -3.172608e-001 6.370995e-001 4240000000 -2.646507e-001 8.680514e-001 1.385554e+000 -2.070095e-002 3.197486e-002 -2.920913e-003 -3.169566e-001 6.381949e-001 4250000000 -2.635595e-001 8.687859e-001 1.380480e+000 -2.526101e-002 3.196819e-002 -2.964119e-003 -3.167428e-001 6.389080e-001 4260000000 -2.626967e-001 8.691864e-001 1.375497e+000 -2.996865e-002 3.195429e-002 -2.989564e-003 -3.163231e-001 6.393792e-001 4270000000 -2.616488e-001 8.694512e-001 1.370616e+000 -3.430905e-002 3.195872e-002 -3.037575e-003 -3.156799e-001 6.397119e-001 4280000000 -2.605033e-001 8.696128e-001 1.365901e+000 -3.871138e-002 3.194934e-002 -3.068362e-003 -3.146824e-001 6.401182e-001 4290000000 -2.589876e-001 8.699132e-001 1.361524e+000 -4.296698e-002 3.194192e-002 -3.089009e-003 -3.134003e-001 6.407091e-001 4300000000 -2.571598e-001 8.704182e-001 1.357329e+000 -4.729064e-002 3.193969e-002 -3.119636e-003 -3.120115e-001 6.414868e-001 4310000000 -2.550555e-001 8.710993e-001 1.353167e+000 -5.187279e-002 3.192928e-002 -3.169656e-003 -3.106586e-001 6.426295e-001 4320000000 -2.529088e-001 8.720615e-001 1.348672e+000 -5.618794e-002 3.193170e-002 -3.201644e-003 -3.095206e-001 6.439135e-001 4330000000 -2.508464e-001 8.731162e-001 1.344203e+000 -6.081179e-002 3.192771e-002 -3.237034e-003 -3.087064e-001 6.453028e-001 4340000000 -2.491477e-001 8.741422e-001 1.339568e+000 -6.524267e-002 3.190780e-002 -3.274219e-003 -3.082360e-001 6.466008e-001 4350000000 -2.477373e-001 8.751358e-001 1.334655e+000 -6.966643e-002 3.190386e-002 -3.295426e-003 -3.079995e-001 6.476274e-001 4360000000 -2.466024e-001 8.758358e-001 1.329748e+000 -7.376067e-002 3.188907e-002 -3.325228e-003 -3.078938e-001 6.484176e-001 4370000000 -2.456841e-001 8.763794e-001 1.325001e+000 -7.767381e-002 3.188932e-002 -3.351505e-003 -3.076815e-001 6.488838e-001 4380000000 -2.447519e-001 8.766564e-001 1.320301e+000 -8.155864e-002 3.187674e-002 -3.374068e-003 -3.071611e-001 6.491765e-001 4390000000 -2.436973e-001 8.768732e-001 1.316064e+000 -8.548631e-002 3.186295e-002 -3.416545e-003 -3.063438e-001 6.495589e-001 4400000000 -2.423123e-001 8.770636e-001 1.311653e+000 -8.976049e-002 3.186433e-002 -3.433191e-003 -3.051609e-001 6.500441e-001 4410000000 -2.406112e-001 8.773281e-001 1.307453e+000 -9.375405e-002 3.184363e-002 -3.477977e-003 -3.037698e-001 6.507964e-001 4420000000 -2.387088e-001 8.777430e-001 1.303109e+000 -9.807540e-002 3.185029e-002 -3.510782e-003 -3.023655e-001 6.518422e-001 4430000000 -2.366926e-001 8.784388e-001 1.298847e+000 -1.021558e-001 3.183787e-002 -3.533216e-003 -3.010402e-001 6.530399e-001 4440000000 -2.347327e-001 8.792531e-001 1.294492e+000 -1.060747e-001 3.182600e-002 -3.576269e-003 -3.001409e-001 6.543892e-001 4450000000 -2.330919e-001 8.801011e-001 1.289972e+000 -1.100040e-001 3.182892e-002 -3.599519e-003 -2.995748e-001 6.556938e-001 4460000000 -2.317623e-001 8.809999e-001 1.285282e+000 -1.137017e-001 3.180999e-002 -3.634976e-003 -2.992322e-001 6.568018e-001 4470000000 -2.306986e-001 8.817358e-001 1.281073e+000 -1.174283e-001 3.181888e-002 -3.657389e-003 -2.990782e-001 6.576726e-001 4480000000 -2.299133e-001 8.823047e-001 1.276556e+000 -1.210369e-001 3.181094e-002 -3.689144e-003 -2.989482e-001 6.582096e-001 4490000000 -2.291516e-001 8.827032e-001 1.272162e+000 -1.247563e-001 3.179392e-002 -3.721504e-003 -2.985139e-001 6.585696e-001 4500000000 -2.281615e-001 8.829777e-001 1.267730e+000 -1.285896e-001 3.179380e-002 -3.744178e-003 -2.978400e-001 6.588395e-001 4510000000 -2.269405e-001 8.831028e-001 1.263490e+000 -1.321612e-001 3.178461e-002 -3.777134e-003 -2.968384e-001 6.591788e-001 4520000000 -2.254909e-001 8.831658e-001 1.259269e+000 -1.358166e-001 3.175742e-002 -3.806147e-003 -2.954919e-001 6.597751e-001 4530000000 -2.237662e-001 8.833678e-001 1.255023e+000 -1.393795e-001 3.175185e-002 -3.839859e-003 -2.940526e-001 6.606726e-001 4540000000 -2.219960e-001 8.836264e-001 1.250869e+000 -1.431427e-001 3.174572e-002 -3.861812e-003 -2.927076e-001 6.617872e-001 4550000000 -2.202207e-001 8.840902e-001 1.246580e+000 -1.468469e-001 3.175139e-002 -3.898754e-003 -2.915784e-001 6.631098e-001 4560000000 -2.187707e-001 8.848167e-001 1.242204e+000 -1.504908e-001 3.173100e-002 -3.925558e-003 -2.907516e-001 6.644252e-001 4570000000 -2.174845e-001 8.855457e-001 1.237812e+000 -1.541284e-001 3.172296e-002 -3.959984e-003 -2.903342e-001 6.656748e-001 4580000000 -2.164890e-001 8.863475e-001 1.233722e+000 -1.571769e-001 3.172110e-002 -3.994303e-003 -2.900566e-001 6.666602e-001 4590000000 -2.155810e-001 8.870307e-001 1.229305e+000 -1.605733e-001 3.170839e-002 -4.026796e-003 -2.898564e-001 6.673049e-001 4600000000 -2.147209e-001 8.875339e-001 1.225219e+000 -1.639689e-001 3.170898e-002 -4.042010e-003 -2.894584e-001 6.677939e-001 4610000000 -2.137765e-001 8.878203e-001 1.221204e+000 -1.671811e-001 3.169064e-002 -4.074645e-003 -2.888974e-001 6.680426e-001 4620000000 -2.126977e-001 8.879524e-001 1.217090e+000 -1.704428e-001 3.167051e-002 -4.102186e-003 -2.879724e-001 6.682900e-001 4630000000 -2.114274e-001 8.879725e-001 1.212981e+000 -1.737485e-001 3.167911e-002 -4.115638e-003 -2.867203e-001 6.686531e-001 4640000000 -2.100096e-001 8.880126e-001 1.208620e+000 -1.770630e-001 3.167355e-002 -4.145213e-003 -2.854662e-001 6.692415e-001 4650000000 -2.085431e-001 8.881930e-001 1.204241e+000 -1.805085e-001 3.165325e-002 -4.170605e-003 -2.841360e-001 6.701698e-001 4660000000 -2.072231e-001 8.886025e-001 1.200060e+000 -1.834658e-001 3.165526e-002 -4.199333e-003 -2.829814e-001 6.712702e-001 4670000000 -2.060384e-001 8.891585e-001 1.195692e+000 -1.866439e-001 3.163361e-002 -4.217392e-003 -2.819845e-001 6.725492e-001 4680000000 -2.050364e-001 8.899214e-001 1.191773e+000 -1.897760e-001 3.164004e-002 -4.261867e-003 -2.812422e-001 6.737532e-001 4690000000 -2.040760e-001 8.906687e-001 1.187779e+000 -1.928074e-001 3.162366e-002 -4.285382e-003 -2.807648e-001 6.748235e-001 4700000000 -2.032591e-001 8.912945e-001 1.183853e+000 -1.957486e-001 3.162591e-002 -4.317277e-003 -2.802819e-001 6.756270e-001 4710000000 -2.024427e-001 8.918474e-001 1.179932e+000 -1.990904e-001 3.161826e-002 -4.356658e-003 -2.797904e-001 6.760990e-001 4720000000 -2.015895e-001 8.920501e-001 1.176089e+000 -2.024830e-001 3.160145e-002 -4.373738e-003 -2.791748e-001 6.764569e-001 4730000000 -2.005499e-001 8.920938e-001 1.172042e+000 -2.055443e-001 3.160180e-002 -4.407751e-003 -2.783934e-001 6.766534e-001 4740000000 -1.994003e-001 8.920969e-001 1.167906e+000 -2.084576e-001 3.159125e-002 -4.438808e-003 -2.774647e-001 6.769644e-001 4750000000 -1.981599e-001 8.920896e-001 1.163739e+000 -2.112757e-001 3.157801e-002 -4.465021e-003 -2.763506e-001 6.774500e-001 4760000000 -1.969263e-001 8.921782e-001 1.159579e+000 -2.138971e-001 3.158233e-002 -4.477068e-003 -2.752650e-001 6.781918e-001 4770000000 -1.958110e-001 8.924460e-001 1.155806e+000 -2.164422e-001 3.155669e-002 -4.506544e-003 -2.742413e-001 6.792263e-001 4780000000 -1.948535e-001 8.929203e-001 1.151912e+000 -2.191084e-001 3.156434e-002 -4.528906e-003 -2.733244e-001 6.803905e-001 4790000000 -1.940385e-001 8.935485e-001 1.148117e+000 -2.219274e-001 3.154799e-002 -4.557188e-003 -2.724992e-001 6.815324e-001 4800000000 -1.932854e-001 8.941994e-001 1.144375e+000 -2.248730e-001 3.154894e-002 -4.584165e-003 -2.718154e-001 6.825817e-001 4810000000 -1.926589e-001 8.947919e-001 1.140505e+000 -2.279615e-001 3.153465e-002 -4.621302e-003 -2.711277e-001 6.833534e-001 4820000000 -1.919886e-001 8.952403e-001 1.136871e+000 -2.309542e-001 3.152548e-002 -4.649446e-003 -2.703582e-001 6.839248e-001 4830000000 -1.911841e-001 8.954068e-001 1.132808e+000 -2.339408e-001 3.151683e-002 -4.691546e-003 -2.695889e-001 6.843070e-001 4840000000 -1.901841e-001 8.953311e-001 1.129009e+000 -2.368202e-001 3.150605e-002 -4.720206e-003 -2.686844e-001 6.846294e-001 4850000000 -1.890948e-001 8.952554e-001 1.124979e+000 -2.396189e-001 3.151158e-002 -4.741922e-003 -2.676421e-001 6.849235e-001 4860000000 -1.878592e-001 8.951346e-001 1.121358e+000 -2.421731e-001 3.148845e-002 -4.749788e-003 -2.667080e-001 6.854373e-001 4870000000 -1.866532e-001 8.952301e-001 1.117722e+000 -2.445678e-001 3.148527e-002 -4.776993e-003 -2.656654e-001 6.861373e-001 4880000000 -1.854224e-001 8.955327e-001 1.113758e+000 -2.470682e-001 3.148658e-002 -4.791348e-003 -2.648094e-001 6.870559e-001 4890000000 -1.843349e-001 8.960434e-001 1.110231e+000 -2.497303e-001 3.147690e-002 -4.823775e-003 -2.640492e-001 6.881516e-001 4900000000 -1.833712e-001 8.967303e-001 1.106456e+000 -2.522464e-001 3.148121e-002 -4.853057e-003 -2.634731e-001 6.891413e-001 4910000000 -1.826206e-001 8.974316e-001 1.102901e+000 -2.546564e-001 3.146692e-002 -4.872080e-003 -2.628661e-001 6.901043e-001 4920000000 -1.819914e-001 8.980050e-001 1.099124e+000 -2.572670e-001 3.145075e-002 -4.899438e-003 -2.622955e-001 6.908623e-001 4930000000 -1.814165e-001 8.983857e-001 1.095565e+000 -2.600588e-001 3.143652e-002 -4.927194e-003 -2.615816e-001 6.914113e-001 4940000000 -1.807602e-001 8.984898e-001 1.091902e+000 -2.626819e-001 3.143816e-002 -4.966029e-003 -2.607153e-001 6.917665e-001 4950000000 -1.800540e-001 8.984229e-001 1.087887e+000 -2.652937e-001 3.141972e-002 -4.976157e-003 -2.596870e-001 6.920619e-001 4960000000 -1.792188e-001 8.982709e-001 1.084429e+000 -2.681041e-001 3.141284e-002 -4.998794e-003 -2.585583e-001 6.924545e-001 4970000000 -1.781476e-001 8.981608e-001 1.080483e+000 -2.705745e-001 3.140501e-002 -5.036784e-003 -2.573129e-001 6.929393e-001 4980000000 -1.769416e-001 8.982597e-001 1.076938e+000 -2.729158e-001 3.139290e-002 -5.073553e-003 -2.561940e-001 6.936254e-001 4990000000 -1.756127e-001 8.985026e-001 1.073490e+000 -2.752157e-001 3.139648e-002 -5.092370e-003 -2.552762e-001 6.945101e-001 5000000000 -1.743808e-001 8.989534e-001 1.069954e+000 -2.774605e-001 3.138304e-002 -5.108227e-003 -2.545368e-001 6.955274e-001 5010000000 -1.732302e-001 8.996020e-001 1.066703e+000 -2.797759e-001 3.137790e-002 -5.122485e-003 -2.539204e-001 6.965313e-001 5020000000 -1.722799e-001 9.001949e-001 1.063186e+000 -2.823213e-001 3.137677e-002 -5.156903e-003 -2.534292e-001 6.974090e-001 5030000000 -1.715468e-001 9.007045e-001 1.059353e+000 -2.847926e-001 3.136528e-002 -5.186855e-003 -2.529660e-001 6.981605e-001 5040000000 -1.710495e-001 9.010711e-001 1.055814e+000 -2.868767e-001 3.134829e-002 -5.209235e-003 -2.523760e-001 6.985724e-001 5050000000 -1.706459e-001 9.011821e-001 1.051990e+000 -2.893331e-001 3.133802e-002 -5.218402e-003 -2.516074e-001 6.989007e-001 5060000000 -1.702215e-001 9.011804e-001 1.048415e+000 -2.919191e-001 3.133016e-002 -5.251156e-003 -2.506153e-001 6.991535e-001 5070000000 -1.696611e-001 9.010066e-001 1.044808e+000 -2.939124e-001 3.133197e-002 -5.275081e-003 -2.495083e-001 6.995207e-001 5080000000 -1.688589e-001 9.009740e-001 1.041293e+000 -2.962072e-001 3.131756e-002 -5.287631e-003 -2.482015e-001 7.000343e-001 5090000000 -1.679057e-001 9.010368e-001 1.038120e+000 -2.984761e-001 3.129386e-002 -5.315119e-003 -2.469282e-001 7.007781e-001 5100000000 -1.667274e-001 9.012517e-001 1.034897e+000 -3.006129e-001 3.130702e-002 -5.334408e-003 -2.457265e-001 7.017373e-001 5110000000 -1.655289e-001 9.016710e-001 1.031582e+000 -3.030885e-001 3.129429e-002 -5.377202e-003 -2.447305e-001 7.027682e-001 5120000000 -1.643579e-001 9.021508e-001 1.028144e+000 -3.053055e-001 3.129753e-002 -5.383213e-003 -2.440026e-001 7.037658e-001 5130000000 -1.633388e-001 9.026833e-001 1.024748e+000 -3.075442e-001 3.129593e-002 -5.404464e-003 -2.434588e-001 7.046286e-001 5140000000 -1.625093e-001 9.032393e-001 1.021211e+000 -3.100447e-001 3.128456e-002 -5.419505e-003 -2.429279e-001 7.052220e-001 5150000000 -1.619829e-001 9.034652e-001 1.017933e+000 -3.121498e-001 3.127988e-002 -5.468117e-003 -2.423842e-001 7.056955e-001 5160000000 -1.616591e-001 9.035182e-001 1.014138e+000 -3.141362e-001 3.126936e-002 -5.475893e-003 -2.417585e-001 7.059511e-001 5170000000 -1.614836e-001 9.034080e-001 1.010637e+000 -3.160383e-001 3.126335e-002 -5.493190e-003 -2.408822e-001 7.061656e-001 5180000000 -1.611479e-001 9.033355e-001 1.007604e+000 -3.181619e-001 3.125577e-002 -5.516891e-003 -2.398264e-001 7.064498e-001 5190000000 -1.606527e-001 9.032447e-001 1.004335e+000 -3.203708e-001 3.125865e-002 -5.549212e-003 -2.384916e-001 7.069419e-001 5200000000 -1.597856e-001 9.031631e-001 1.001001e+000 -3.223821e-001 3.125685e-002 -5.567194e-003 -2.372000e-001 7.076897e-001 5210000000 -1.587688e-001 9.033977e-001 9.979242e-001 -3.244967e-001 3.125198e-002 -5.596277e-003 -2.358847e-001 7.085395e-001 5220000000 -1.575676e-001 9.036740e-001 9.945578e-001 -3.268942e-001 3.125625e-002 -5.635864e-003 -2.347814e-001 7.096333e-001 5230000000 -1.563484e-001 9.041217e-001 9.914749e-001 -3.287960e-001 3.124011e-002 -5.651056e-003 -2.339568e-001 7.106443e-001 5240000000 -1.552098e-001 9.045579e-001 9.881075e-001 -3.309564e-001 3.123171e-002 -5.681168e-003 -2.333100e-001 7.115403e-001 5250000000 -1.543276e-001 9.048998e-001 9.850426e-001 -3.330719e-001 3.122377e-002 -5.713217e-003 -2.327609e-001 7.122832e-001 5260000000 -1.536777e-001 9.052871e-001 9.815986e-001 -3.353470e-001 3.121452e-002 -5.741646e-003 -2.323515e-001 7.127013e-001 5270000000 -1.531355e-001 9.055068e-001 9.784775e-001 -3.372345e-001 3.120296e-002 -5.752951e-003 -2.318197e-001 7.129250e-001 5280000000 -1.527843e-001 9.055785e-001 9.749025e-001 -3.393476e-001 3.120325e-002 -5.781302e-003 -2.310715e-001 7.130281e-001 5290000000 -1.524165e-001 9.055679e-001 9.718179e-001 -3.410637e-001 3.118648e-002 -5.806462e-003 -2.300682e-001 7.132311e-001 5300000000 -1.518330e-001 9.054950e-001 9.685029e-001 -3.430005e-001 3.119589e-002 -5.818076e-003 -2.288644e-001 7.135864e-001 5310000000 -1.510439e-001 9.054678e-001 9.652323e-001 -3.451163e-001 3.118490e-002 -5.844577e-003 -2.275746e-001 7.141539e-001 5320000000 -1.500409e-001 9.054369e-001 9.622547e-001 -3.469009e-001 3.116978e-002 -5.866760e-003 -2.262641e-001 7.149538e-001 5330000000 -1.489484e-001 9.054767e-001 9.593902e-001 -3.487178e-001 3.115524e-002 -5.882025e-003 -2.250200e-001 7.159523e-001 5340000000 -1.477154e-001 9.057541e-001 9.561566e-001 -3.511339e-001 3.116225e-002 -5.925141e-003 -2.239445e-001 7.169459e-001 5350000000 -1.466499e-001 9.060180e-001 9.533194e-001 -3.532572e-001 3.113936e-002 -5.931898e-003 -2.230903e-001 7.179197e-001 5360000000 -1.457294e-001 9.063062e-001 9.500204e-001 -3.554641e-001 3.114407e-002 -5.952021e-003 -2.223431e-001 7.187531e-001 5370000000 -1.450668e-001 9.066567e-001 9.466122e-001 -3.573456e-001 3.112707e-002 -5.973958e-003 -2.217434e-001 7.193116e-001 5380000000 -1.445955e-001 9.069760e-001 9.432780e-001 -3.591920e-001 3.114672e-002 -6.013485e-003 -2.211108e-001 7.196235e-001 5390000000 -1.441578e-001 9.072321e-001 9.402515e-001 -3.609224e-001 3.112057e-002 -6.018077e-003 -2.203253e-001 7.198006e-001 5400000000 -1.436888e-001 9.073585e-001 9.369978e-001 -3.628030e-001 3.111802e-002 -6.045758e-003 -2.193653e-001 7.200058e-001 5410000000 -1.431417e-001 9.073641e-001 9.339761e-001 -3.646058e-001 3.109825e-002 -6.060151e-003 -2.181907e-001 7.202480e-001 5420000000 -1.425038e-001 9.072903e-001 9.309795e-001 -3.662587e-001 3.111354e-002 -6.081998e-003 -2.169010e-001 7.207220e-001 5430000000 -1.416844e-001 9.072638e-001 9.281761e-001 -3.681529e-001 3.109391e-002 -6.102017e-003 -2.155493e-001 7.213832e-001 5440000000 -1.407047e-001 9.072605e-001 9.252490e-001 -3.701869e-001 3.108805e-002 -6.105118e-003 -2.142866e-001 7.221671e-001 5450000000 -1.398342e-001 9.072994e-001 9.218971e-001 -3.721847e-001 3.109835e-002 -6.135365e-003 -2.131498e-001 7.230911e-001 5460000000 -1.388543e-001 9.074755e-001 9.188094e-001 -3.740318e-001 3.109255e-002 -6.164882e-003 -2.121999e-001 7.239454e-001 5470000000 -1.381333e-001 9.076693e-001 9.156516e-001 -3.759894e-001 3.107937e-002 -6.189741e-003 -2.114146e-001 7.247694e-001 5480000000 -1.374369e-001 9.079415e-001 9.124254e-001 -3.776185e-001 3.106928e-002 -6.215441e-003 -2.106483e-001 7.253412e-001 5490000000 -1.367681e-001 9.082390e-001 9.095956e-001 -3.794489e-001 3.105621e-002 -6.248190e-003 -2.099380e-001 7.257924e-001 5500000000 -1.361203e-001 9.084208e-001 9.064521e-001 -3.810711e-001 3.105850e-002 -6.248495e-003 -2.091378e-001 7.260565e-001 5510000000 -1.354863e-001 9.085449e-001 9.035871e-001 -3.830160e-001 3.104462e-002 -6.263153e-003 -2.082015e-001 7.262944e-001 5520000000 -1.347335e-001 9.085875e-001 9.004096e-001 -3.849655e-001 3.106681e-002 -6.285083e-003 -2.071541e-001 7.265097e-001 5530000000 -1.339461e-001 9.086019e-001 8.976161e-001 -3.867226e-001 3.106595e-002 -6.312023e-003 -2.059664e-001 7.269917e-001 5540000000 -1.331531e-001 9.085715e-001 8.946347e-001 -3.883429e-001 3.104909e-002 -6.315798e-003 -2.047641e-001 7.275681e-001 5550000000 -1.323639e-001 9.085679e-001 8.914668e-001 -3.901587e-001 3.106024e-002 -6.345086e-003 -2.035809e-001 7.282851e-001 5560000000 -1.316765e-001 9.085606e-001 8.887182e-001 -3.917705e-001 3.104592e-002 -6.363549e-003 -2.024488e-001 7.291350e-001 5570000000 -1.310486e-001 9.086803e-001 8.858242e-001 -3.931724e-001 3.104001e-002 -6.385901e-003 -2.014629e-001 7.299255e-001 5580000000 -1.305155e-001 9.088459e-001 8.826597e-001 -3.949207e-001 3.104986e-002 -6.403607e-003 -2.004654e-001 7.306875e-001 5590000000 -1.300510e-001 9.090549e-001 8.796158e-001 -3.965170e-001 3.103061e-002 -6.430989e-003 -1.996054e-001 7.312007e-001 5600000000 -1.295784e-001 9.092808e-001 8.767732e-001 -3.983498e-001 3.103493e-002 -6.445999e-003 -1.987179e-001 7.315172e-001 5610000000 -1.290856e-001 9.094072e-001 8.736888e-001 -4.002760e-001 3.101360e-002 -6.485266e-003 -1.977527e-001 7.318304e-001 5620000000 -1.284850e-001 9.094268e-001 8.704334e-001 -4.019458e-001 3.101176e-002 -6.495895e-003 -1.966950e-001 7.321056e-001 5630000000 -1.276606e-001 9.094510e-001 8.677934e-001 -4.037573e-001 3.101582e-002 -6.520138e-003 -1.954801e-001 7.323966e-001 5640000000 -1.267938e-001 9.093024e-001 8.646627e-001 -4.053284e-001 3.102525e-002 -6.549784e-003 -1.942775e-001 7.328250e-001 5650000000 -1.259071e-001 9.092198e-001 8.621490e-001 -4.069643e-001 3.101607e-002 -6.574168e-003 -1.930540e-001 7.334015e-001 5660000000 -1.250997e-001 9.092276e-001 8.594418e-001 -4.084160e-001 3.101624e-002 -6.581354e-003 -1.919018e-001 7.341423e-001 5670000000 -1.243157e-001 9.092653e-001 8.566862e-001 -4.103391e-001 3.102447e-002 -6.606185e-003 -1.908352e-001 7.349089e-001 5680000000 -1.236306e-001 9.094434e-001 8.539950e-001 -4.119491e-001 3.101632e-002 -6.606375e-003 -1.898315e-001 7.356018e-001 5690000000 -1.230823e-001 9.096994e-001 8.507650e-001 -4.136752e-001 3.102051e-002 -6.635399e-003 -1.889989e-001 7.362581e-001 5700000000 -1.227060e-001 9.099678e-001 8.479908e-001 -4.150856e-001 3.102227e-002 -6.663641e-003 -1.880530e-001 7.367514e-001 5710000000 -1.222025e-001 9.101777e-001 8.452060e-001 -4.167574e-001 3.101515e-002 -6.679666e-003 -1.871214e-001 7.370321e-001 5720000000 -1.217034e-001 9.102240e-001 8.421866e-001 -4.183325e-001 3.101792e-002 -6.690278e-003 -1.860591e-001 7.373090e-001 5730000000 -1.211209e-001 9.101649e-001 8.392887e-001 -4.200023e-001 3.100751e-002 -6.730590e-003 -1.848149e-001 7.375565e-001 5740000000 -1.203789e-001 9.100444e-001 8.366711e-001 -4.215415e-001 3.099813e-002 -6.740772e-003 -1.834352e-001 7.378755e-001 5750000000 -1.195008e-001 9.099068e-001 8.338440e-001 -4.233003e-001 3.099351e-002 -6.779748e-003 -1.820015e-001 7.382768e-001 5760000000 -1.185301e-001 9.097791e-001 8.310610e-001 -4.253366e-001 3.101076e-002 -6.790122e-003 -1.806196e-001 7.388662e-001 5770000000 -1.175657e-001 9.097570e-001 8.279314e-001 -4.268069e-001 3.101392e-002 -6.814552e-003 -1.793706e-001 7.395595e-001 5780000000 -1.166474e-001 9.098822e-001 8.251708e-001 -4.283309e-001 3.101307e-002 -6.843932e-003 -1.782617e-001 7.403007e-001 5790000000 -1.157969e-001 9.101604e-001 8.222915e-001 -4.299559e-001 3.103110e-002 -6.870128e-003 -1.773180e-001 7.410209e-001 5800000000 -1.150645e-001 9.104490e-001 8.194196e-001 -4.313456e-001 3.101132e-002 -6.884926e-003 -1.765191e-001 7.416180e-001 5810000000 -1.145048e-001 9.106927e-001 8.167109e-001 -4.329420e-001 3.101630e-002 -6.907526e-003 -1.756410e-001 7.420920e-001 5820000000 -1.139804e-001 9.109586e-001 8.141116e-001 -4.343633e-001 3.100901e-002 -6.926013e-003 -1.747687e-001 7.423315e-001 5830000000 -1.134952e-001 9.110866e-001 8.112729e-001 -4.360730e-001 3.100663e-002 -6.938857e-003 -1.736361e-001 7.425382e-001 5840000000 -1.129264e-001 9.110132e-001 8.084208e-001 -4.376765e-001 3.100851e-002 -6.960709e-003 -1.724139e-001 7.427043e-001 5850000000 -1.123501e-001 9.108078e-001 8.054864e-001 -4.391382e-001 3.100573e-002 -6.993086e-003 -1.709391e-001 7.430004e-001 5860000000 -1.116428e-001 9.105576e-001 8.025178e-001 -4.410528e-001 3.100767e-002 -7.010057e-003 -1.693730e-001 7.434269e-001 5870000000 -1.108442e-001 9.104778e-001 7.997935e-001 -4.423300e-001 3.101094e-002 -7.036121e-003 -1.678921e-001 7.439743e-001 5880000000 -1.100089e-001 9.104859e-001 7.969468e-001 -4.436992e-001 3.101362e-002 -7.063413e-003 -1.663961e-001 7.447399e-001 5890000000 -1.090965e-001 9.105746e-001 7.945422e-001 -4.452054e-001 3.100881e-002 -7.081526e-003 -1.650591e-001 7.455730e-001 5900000000 -1.082440e-001 9.107303e-001 7.917586e-001 -4.466510e-001 3.103182e-002 -7.101204e-003 -1.639407e-001 7.463781e-001 5910000000 -1.074959e-001 9.110023e-001 7.888398e-001 -4.485151e-001 3.102096e-002 -7.122637e-003 -1.629624e-001 7.470219e-001 5920000000 -1.069001e-001 9.112437e-001 7.859062e-001 -4.497950e-001 3.102182e-002 -7.168205e-003 -1.619576e-001 7.474567e-001 5930000000 -1.063242e-001 9.113924e-001 7.827247e-001 -4.515198e-001 3.101356e-002 -7.172445e-003 -1.611289e-001 7.477531e-001 5940000000 -1.059976e-001 9.113533e-001 7.800972e-001 -4.525491e-001 3.100906e-002 -7.206662e-003 -1.600366e-001 7.479105e-001 5950000000 -1.056135e-001 9.112566e-001 7.772943e-001 -4.541998e-001 3.101377e-002 -7.221547e-003 -1.588018e-001 7.479756e-001 5960000000 -1.051607e-001 9.109541e-001 7.745601e-001 -4.553681e-001 3.101616e-002 -7.235677e-003 -1.574043e-001 7.482112e-001 5970000000 -1.046604e-001 9.107702e-001 7.721742e-001 -4.566950e-001 3.101049e-002 -7.258695e-003 -1.559209e-001 7.485325e-001 5980000000 -1.040419e-001 9.106442e-001 7.694091e-001 -4.581233e-001 3.102285e-002 -7.275626e-003 -1.544119e-001 7.490912e-001 5990000000 -1.032708e-001 9.105827e-001 7.669864e-001 -4.596340e-001 3.103801e-002 -7.298138e-003 -1.530150e-001 7.498096e-001 6000000000 -1.024496e-001 9.106491e-001 7.641405e-001 -4.612231e-001 3.104556e-002 -7.339427e-003 -1.516520e-001 7.506313e-001