! QPA9424R_E2_3_6_D1
!  Vbb = 2.8521 Volts, Ibb = 14.799 mA
!  Vcc = 4.5 Volts, Icc = 443.8 mA
# MHZ S DB R 50
! Freq(MHz)      S11(dB)    S11(deg)  S21(dB)   S21(deg)    S12(dB)    S12(deg)    S22(dB)     S22(deg)
0.3    0.09156489905769762    0.07967368046449742    -43.93580347557006    168.4234467556819    -53.55038943698371    23.51034459925243    -0.05401736383156969    -0.1130001423610274
67.7985    -0.1919271960942595    -41.87981511373076    -70.45499507705615    -30.88117104354471    -62.69680379769019    -171.6958431261938    -0.2927992260917408    -88.02408877365023
135.297    -0.6150143243089554    -81.60630026596445    -63.43739896064223    -71.24785945771542    -63.76715888701055    -125.9596947688399    -0.6693037557637251    -146.2086227072496
202.7955    -1.206842843711057    -118.3878967352779    -59.13235311547621    -86.14849848292657    -62.21206911846231    110.3187299758203    -1.098019904238076    173.8029440816777
270.294    -1.876031796191895    -151.9442693062486    -64.40672785940879    -47.12364539879731    -66.5383342970476    153.6856676883353    -1.58116266117086    142.5357271547686
337.7925    -2.563585418414413    176.9235501039775    -49.17744661561017    174.9563883875311    -66.86721209765392    -136.0520294263673    -2.153228261524776    116.3049065666086
405.291    -3.287602588197372    147.8140092399993    -37.50680335076161    91.49424862724557    -68.43151586286588    -47.07662175309876    -2.82569432453988    92.66232574729618
472.7895    -4.064866530256643    120.0582185322983    -23.55641128036561    -18.54974022704208    -67.62453323734755    -90.38510273490697    -3.527818643304684    70.38990883780683
540.288    -4.870843620264139    93.38667916267042    -19.47393304501792    -87.43679241049887    -63.14666188516295    73.20824603602424    -4.290481786563118    49.51688041713972
607.7865000000001    -5.757360775793368    67.68965704157148    -13.95045062333166    -130.8776073689306    -68.08766155818051    115.4884755712835    -5.131770080084892    29.48517059180655
675.285    -6.649972600507698    42.31059651553712    -7.80984309729392    -172.2001508772877    -67.90482658124178    -126.6610469300545    -6.04382229505637    9.893579354523416
742.7835    -7.583356379821344    17.55121576569745    -2.074249607422445    144.2508580823935    -69.34584101769103    10.97862972846597    -6.982326317619487    -8.892214563344124
810.282    -8.483565267868499    -6.733937647821623    2.924922170676859    100.0730113106992    -70.68373197845838    -122.4488246310762    -8.00061805486385    -27.07462576305086
877.7805    -9.308302884433838    -30.24516750578696    7.155441286870272    55.86549874930189    -60.85777481863916    14.97047090981498    -9.094415503501722    -44.83562430032025
945.279    -10.07996082298443    -53.69135068109429    10.62128204699074    12.9172238156687    -68.2211195951562    -67.56633641545118    -10.18219081989765    -62.1532996731978
1012.7775    -10.74545614124128    -76.27622501704539    13.53737393979534    -28.02834414492955    -59.22943809726562    -38.36808894385315    -11.37235640292403    -78.76610961360345
1080.276    -11.40573074087453    -98.21528791462825    16.01422598302511    -66.85765874646391    -63.48300026709569    -9.238257874816526    -12.49928349300712    -94.7385288269887
1147.7745    -11.94370546565983    -119.5775026351959    18.23074081600862    -103.7634631629177    -65.20432006286374    -60.74229033852043    -13.66407310298999    -109.2834892810912
1215.273    -12.457738166742    -139.259686756937    20.28212978697093    -139.2490907238384    -58.08126065866241    -85.47666875654457    -14.86503096950801    -122.3211634194591
1282.7715    -12.89633725002654    -159.720676552356    22.22429276120904    -174.2065087620272    -57.42666209090017    -128.1705186786971    -15.8857106225405    -135.3968846494753
1350.27    -13.67345845702428    -178.6842452012408    24.00447740134255    151.0110562489623    -66.67995082680436    -118.4379292010791    -17.0291421244463    -146.4573627305361
1417.7685    -14.34087722091775    163.776618317955    25.60344118819521    115.9070720189175    -64.1565300995716    178.929210148179    -17.74345047757014    -155.3021563596645
1485.267    -15.35708367620932    145.4689145940566    26.79512540214407    80.25794683739974    -65.26461143724542    166.6220381185808    -18.16121318526501    -165.5687456146669
1552.7655    -16.48106373210474    129.5291273766988    27.38697592347067    46.0551110844952    -68.01144803013875    -7.254904305352737    -18.43862710595425    -178.793011797084
1620.264    -17.67329127486805    116.8614601120079    27.42630986195636    17.74101223315095    -58.26131966126123    -105.5493342325218    -19.32155167299314    169.2023173599022
1687.7625    -18.70910866720348    103.9298492365685    28.25632694470617    -1.882938492798384    -52.71990494771669    -136.6698177927995    -20.14024288377407    159.7729176272983
1755.261    -19.36446348529329    88.88309630930496    30.82683829925067    -23.87416585701143    -53.41582040987734    -170.5954307431229    -21.17139658861284    147.7885945092359
1822.7595    -21.0511020380854    65.89880277834779    33.67018220468633    -56.60502672331371    -52.44650647270854    158.5469141085373    -22.63216152510632    138.5879299927575
1890.258    -26.3368990687075    40.76189083032071    35.76131116695143    -96.12414503837356    -55.7507177616482    98.77650895175748    -25.05063632684477    140.3821694509182
1957.7565    -42.27487801733305    98.99600277001862    36.85428426048981    -137.746543109959    -55.71763754190602    65.44308238147147    -25.02281925754327    152.4362851836712
2025.255    -27.21820957574409    129.8810281667518    37.16043470030272    -177.8279325555409    -55.72349825623373    54.88265993531729    -23.92929394304351    151.9608506512194
2092.7535    -23.57501334592053    111.2351496638725    37.09349623313937    144.6709227300966    -63.12317004150299    -2.57784006841176    -22.70320029882826    151.0974945898839
2160.252    -21.93034644760666    89.05331353859344    36.79648030803571    109.5906269178665    -55.27261165629835    7.575026432588821    -21.56354156777131    142.600739265829
2227.7505    -21.57486807484102    69.96047375052076    36.48769593871235    75.94715832018972    -63.79502042307256    61.21015445362401    -20.67442526768193    135.966173631954
2295.249    -20.69007330284559    50.74540943918275    36.118746430472    42.81722613040328    -60.25566508515378    70.21009279979977    -20.05727005628631    122.0975182173678
2362.7475    -20.68787783456053    27.70130816558111    35.6532085705789    10.53238805164975    -66.84903652936761    12.72147266777422    -20.39894947578637    111.3496294045935
2430.246    -20.45460455506825    5.441692553734793    35.0511920039448    -21.37677280093355    -62.34668657420029    14.39538082094012    -20.77569040952811    101.6465767336608
2497.7445    -21.19186534938455    -20.70752810615265    34.25657029591805    -52.42595468473567    -66.45731253028342    -71.19818327193559    -21.01017906807758    95.021282415432
2565.243    -20.72539865349789    -36.68394988826319    33.53219015799901    -83.09204534938726    -58.19743581791698    -26.12845771807564    -21.85754958830674    82.41803037367667
2632.7415    -20.38812649338235    -59.67751051924384    32.58575636646533    -113.2632500745433    -63.39236849296816    -67.38410957533711    -22.70973939240807    73.37397377205581
2700.24    -19.91536582167538    -83.03301920857273    31.49186134449763    -142.4900907441896    -67.01805292752181    -52.78742954836774    -25.90690433991042    75.18670777632299
2767.7385    -19.76040091518998    -104.0345140771851    30.33369248608615    -170.5403492248678    -62.55303145625    -133.0522170189755    -25.73136081908246    85.75077936210033
2835.237    -19.60969100784012    -123.1343775664573    29.19848038981027    162.0216968713983    -76.16062901102269    67.79875590589029    -26.01016933299548    86.54927593619676
2902.7355    -19.64399195892053    -137.8921346640601    27.96434632357238    135.2319309665718    -73.31687577211025    -147.6520890541835    -25.62636538379343    89.78882535575626
2970.234    -19.56004501889704    -152.7171505586825    26.73350305196022    109.1101148829655    -69.91230556895982    -76.55536513779298    -24.79969842994426    94.17120246451145
3037.7325    -19.30418849784955    -164.1378790154587    25.47594395165503    83.56159319999557    -59.96479601831976    -120.8427031660685    -23.73495982330061    92.08780783868541
3105.231    -19.33118224360418    -176.9009426140331    24.19069896740896    58.6370968097302    -61.51311133919766    65.44551233515696    -22.58447654783    87.25718895903154
3172.7295    -19.48319539670032    174.0572719673457    22.93012320762071    33.8808144000273    -59.55894008818837    -126.9313099989545    -21.84645629173509    79.80128669251468
3240.228    -19.71764508364422    166.9534455670639    21.65155720335583    9.442981750289672    -67.3570056005391    174.2677583331268    -21.44170010426553    68.36534752118224
3307.7265    -20.09220835893988    163.4721742221706    20.35540689453892    -14.62610611540732    -86.16754983390835    -24.07605480693322    -22.01426512635473    56.89466096079553
3375.225    -19.99314214290128    161.7542055263591    19.05362340342391    -38.88974268313673    -65.50358080469395    -157.5958748627677    -23.18524550149741    43.57565936956917
3442.7235    -19.29356931855236    161.2046373775417    17.73866027246602    -62.96252107120357    -67.30883096343308    38.38786547844356    -24.97748692151838    28.91835457592806
3510.222    -18.31547511915233    159.8195433847497    16.38676382573163    -87.19744509737581    -89.40984682054631    164.2002094270486    -29.19917108913549    5.905736222397418
3577.7205    -16.91117105249213    157.5132585757099    15.01961715232532    -111.7462012182957    -67.02693215205972    79.67602622950344    -36.45092404368863    -84.45923578009234
3645.219    -15.16522235596368    151.4863131641338    13.57347450392312    -136.8043418222277    -68.65208571011041    134.0583374735057    -25.84816011247007    -164.608789572574
3712.7175    -13.49990452637728    142.9723623191047    12.02077308714279    -162.5673539899397    -75.06988972053902    149.9838485787871    -19.29589518551416    171.693185067207
3780.216    -11.82271630889504    131.984228845664    10.28835216084659    170.4746144447841    -72.22502229199176    18.03285157591802    -14.76128031308241    151.7172298485241
3847.7145    -10.22161959820645    118.5689074862458    8.227288895031338    142.4269889433142    -67.03881092271229    -179.9474981862244    -11.13702455578916    130.8829085220752
3915.213    -8.778453171321946    102.2849747430711    5.727251761204681    113.0688826606733    -56.79956395554165    31.54342601578955    -8.255197272716417    109.5419246650609
3982.7115    -7.550445528707192    83.81180054107138    2.428273213403243    83.10189222779816    -55.57075009412461    45.06108056165974    -6.041791557091997    86.12762202628962
4050.21    -6.551028517071193    63.05817995623015    -2.135786715031387    53.90238294631005    -58.00556132841962    -36.13492541496007    -4.424105580106811    61.95100475914936
4117.7085    -5.899295961721933    40.20038383147681    -8.556008155254096    31.34371381242623    -65.01135990053008    -74.95385571832463    -3.440003189743607    37.42176555187172
4185.207    -5.545930968839476    15.3480015869131    -17.12473401292982    35.46296225416017    -58.60874090987935    -97.46795988490665    -2.967744046665675    13.87773120758761
4252.7055    -5.62637678067169    -10.34348285984071    -19.14321168850283    73.85131969692823    -73.75121604880532    -129.4658384113246    -2.902531608757605    -8.522162276530031
4320.204    -6.010746407004329    -36.22331421015623    -18.05492741772091    75.68664551344199    -78.89800734362781    -63.41533689554066    -3.083978582276107    -29.06766441697499
4387.7025    -6.579592650453958    -61.34884403057626    -18.67096151143069    68.8529028844064    -64.01405125831455    126.1170232046685    -3.403755486959667    -48.064594934659
4455.201    -7.194531216686919    -85.31887179536848    -20.02893936667676    65.49401009709433    -67.53631524316246    -114.0876514061006    -3.759503459567284    -66.30360547359568
4522.6995    -7.801379858444846    -108.4715506123    -20.74869750662014    65.29507422578131    -69.7678262473905    -146.9670318391601    -4.145643036929504    -83.42792680833433
4590.198    -8.258592824391132    -130.3618280810743    -20.91008253655371    64.79983506374994    -66.79647515010144    140.5003460215557    -4.540350710038451    -100.1273845083647
4657.6965    -8.630557885888992    -150.5728743087892    -20.4490002189997    61.22544012906159    -68.05683691327357    4.527793377399636    -4.87814139429659    -116.1061163929247
4725.195    -8.821740432571307    -168.9051581013827    -19.98230729344016    53.70928013969068    -67.68793367947069    133.7085326264684    -5.179626629594917    -131.5191159616129
4792.6935    -8.946259401039141    173.6122834845233    -19.48391330199326    44.24601208716843    -61.18140388966862    174.7620204868395    -5.49884969055793    -146.7722379477359
4860.192    -9.017992495355847    157.8284930157666    -19.05236346526882    32.74851533564574    -71.05280323227588    149.7853585244069    -5.728676484667847    -161.3074133198639
4927.6905    -9.001832409849694    142.9429410115458    -18.9029932742286    20.66272649580879    -66.28217302432709    101.813709879779    -5.904371968310915    -175.7947987025176
4995.189    -9.012934378567703    129.4018634016971    -18.79060750904897    7.347440508371062    -64.72773881146229    92.89545994455885    -6.054072372083273    170.2339429341342
5062.6875    -8.984743831385551    116.563540067577    -18.71124363880855    -6.426720754903561    -59.31180741054497    35.6600862094936    -6.143850750243876    156.4327499925264
5130.186    -8.9857835063899    104.3054188481597    -18.75434728772192    -20.51192054911063    -82.3283502344716    122.2536049657762    -6.246133476027329    143.14006158869
5197.6845    -8.930727165456851    92.27281501076057    -18.79084266096935    -34.57168533622143    -56.06399461142423    61.34590741953944    -6.275440477706161    130.3949642195101
5265.183    -8.891571309270725    81.10092634128887    -18.89741041564973    -49.17692729195552    -59.16580152286414    21.74952172922125    -6.266146484520943    117.8615727402384
5332.6815    -8.850199100182968    70.03435555841691    -19.0659324508358    -64.17257686893115    -66.59448461094742    1.774853412943782    -6.289519418721865    105.7239420974522
5400.18    -8.807878240919752    59.21879597057006    -19.28919737699251    -77.8858651917875    -62.78115959258151    85.32978514181173    -6.323314024452826    94.07590397447518
5467.6785    -8.825046768291324    48.90022375936186    -19.48441789384167    -92.95312882703456    -57.26394640194975    4.574735473458849    -6.300035727747576    82.23886572606028
5535.177    -8.741559481704455    38.4624876603453    -19.8452954765921    -107.8433473151584    -59.23232421314425    23.93754552906005    -6.302637179542707    71.1608628264603
5602.6755    -8.775202336110679    28.04147137225719    -19.98338836359134    -122.5715556574372    -65.2948187071809    37.85558236261569    -6.305551863841144    60.32874286681263
5670.174    -8.779024567909998    17.27381766925351    -20.27713909884977    -137.6341958008017    -63.00136737213582    5.65978519823987    -6.341961615208948    49.77576637651494
5737.6725    -8.812081764364395    6.441658037823646    -20.67256220099229    -152.0990864343931    -60.38111070846777    -34.12900343136585    -6.348210068784744    39.10359948913702
5805.171    -8.837979234884086    -4.13379278332004    -20.96570913450987    -167.4282826418617    -65.28861929754177    -32.44084939732356    -6.382920116085629    28.67088805350528
5872.6695    -8.899532756384545    -15.3582402591607    -21.25875225006462    178.0550451682547    -59.87694048199067    -80.11918356734971    -6.442478568385126    18.69423624158031
5940.168    -8.997966599404169    -26.59047382306424    -21.56091530170682    162.6946593444397    -60.56320337655758    -108.0267229085193    -6.532062574718093    8.827210471513158
6007.6665    -9.098405565529065    -38.5939163386366    -21.84544478352218    148.0242576169935    -59.48745604994227    -110.9957072669982    -6.64525516442283    -0.8987310291366758
6075.165    -9.199696527927381    -50.26607268430379    -22.11609191613349    132.5667751526774    -59.78529598525107    -89.48221762081064    -6.776444741173453    -10.27663347299283
6142.6635    -9.322430238336048    -62.31476737608404    -22.40647835316369    116.5814715333577    -62.59078793975143    -95.45264523378377    -7.018773967003814    -19.35009249668388
6210.162    -9.498494330098339    -75.0879613871208    -22.77660798983725    100.0037628225086    -57.17645063561378    -76.89629656475904    -7.279756301198919    -28.89369662997981
6277.6605    -9.711849419764153    -88.16472376299335    -23.37626022163279    81.58733151870278    -58.11605148937146    -80.54914405623154    -7.488425653080956    -38.27689176542632
6345.159    -9.905993441705972    -100.6345948002759    -24.41727691355036    66.6516465824111    -55.61791316705165    -115.3092604817407    -7.769330035954183    -47.60880990724391
6412.6575    -10.17978669009661    -113.8373339704607    -25.00451094966617    53.72180845163534    -57.35122712123207    -122.2352222214454    -8.166186916827771    -55.83500975995685
6480.156    -10.52063988672625    -127.9521918910768    -25.58475665949924    40.74583912646537    -58.91099579646876    -142.9376446963031    -8.673978639283778    -64.06537232026558
6547.6545    -10.79060092064695    -141.5427429250797    -25.82564339473402    26.54742036665991    -58.75563476677603    -174.0779484942983    -9.221466460451509    -72.18039710633937
6615.153    -11.07882936721268    -154.9976291616862    -26.02667823431215    13.09726939248675    -56.25156187088335    171.0905642556239    -9.770863695768693    -79.71754421222197
6682.6515    -11.54732040279136    -168.5967678114971    -26.19141362146598    -2.65308790234875    -54.13157367091161    167.0001212951979    -10.28793139761134    -85.85996540558429
6750.15    -12.05442674392053    176.8470984677846    -26.46740799310518    -15.9996797672977    -57.55893634393918    155.1325329250194    -11.05076172844453    -90.13808926747139
6817.6485    -12.65438213144569    163.3039683567273    -26.55642739945431    -33.65613571468604    -57.31111762668171    116.6226350917175    -11.79894231353463    -94.02414397111232
6885.147    -13.37279379859274    150.6451380198403    -26.63664770021973    -49.58637119355481    -60.88308091260551    147.0811215142794    -12.18541127952862    -97.60542932169214
6952.6455    -14.33280515345535    137.2529852846476    -26.80330153794618    -67.21692443855844    -64.36990645721382    123.044401157065    -12.40346659120353    -98.31832587234565
7020.144    -15.5017485994263    125.331900651456    -27.10777925559743    -88.30902778682587    -57.65206988410508    51.89488688642825    -12.16004497421126    -98.87547289687123
7087.6425    -16.96044312047852    115.0808507491681    -28.32895803759105    -109.5177914402908    -65.78431366817731    76.65740625004959    -11.9032512381749    -100.377697574437
7155.141    -18.90209238255168    109.5695651172326    -29.96098454312585    -122.2604794597244    -53.76381239654905    43.30785780037353    -11.38522790881664    -103.2479545218778
7222.6395    -21.12000804641206    109.7368491097169    -30.11835150241146    -135.4589395744198    -56.99619976380745    3.692640475923002    -10.56708935147891    -108.7545933342384
7290.138    -22.89034807874629    124.0773363640436    -30.74005054723253    -152.208902831454    -68.92634003450233    -89.47634001535734    -9.558193433733388    -114.9039579007824
7357.6365    -21.67596663253434    141.7928901372213    -31.26875568522841    -170.8194295635285    -63.07565451650422    -17.71851347790545    -8.849980479004261    -123.0075188891184
7425.135    -18.67108559801936    147.4021179352888    -31.52487196214592    171.4319915652225    -59.03660917453699    -92.3187782750969    -8.189410324865383    -132.9549440231401
7492.6335    -16.08021445403051    142.3657325767007    -32.66441154455696    153.2458961784298    -67.12314083496283    -47.11308918844053    -7.493557393380586    -144.671485540603
7560.132    -13.69700841254588    133.7227455554877    -34.02463302199602    132.8933131793021    -57.9046154898948    -124.5425563556182    -6.896157520606266    -155.6424432611394
7627.6305    -11.90372059620976    122.3203521891311    -35.26297610962261    115.5107434644282    -61.14027831234264    -167.4016855680567    -6.586092768357683    -167.8866342638034
7695.129    -10.30467121956809    108.7270239729034    -36.43112977448117    93.69085674792096    -68.94931234506657    -146.8841462689898    -6.167277368824005    178.0955341200643
7762.6275    -9.025056396501597    95.86374377716355    -38.50807232847676    80.81154066622865    -68.79411932941558    132.3299375652074    -5.814568238211835    165.2400878968348
7830.126    -8.008765336691827    82.39367608417619    -40.96483112505585    63.49327511689082    -67.41533880185318    116.155946219643    -5.623265087454483    151.2718666209502
7897.6245    -7.176964859732594    68.34959733486201    -43.11203929746677    53.60303969681507    -64.37524457881509    133.8046585830704    -5.431818544653524    135.7008121174604
7965.123    -6.45802891452643    54.41198550258908    -46.46389774424904    36.21127031048634    -64.70772881495117    68.93366625700374    -5.211606648049174    120.8412275889977
8032.6215    -5.866653653360454    40.86599295321395    -48.85676235084775    35.42190165478043    -69.41026244301382    159.0794641837653    -5.047144891198317    105.7345753344795
8100.12    -5.333250275793136    27.83695550221485    -52.33097361195028    40.51178422442337    -63.71410860655659    64.75973155553794    -4.868118504239111    89.43921811977928
8167.6185    -4.903963755282857    14.56895889535118    -48.19121173329524    43.51922139968097    -67.23681037857325    40.96251428434019    -4.667012325975754    73.48848285408985
8235.117    -4.52519312889315    1.486420062898671    -50.54910535594685    57.46340529665418    -64.42522313228015    -96.83076552040512    -4.501380699032436    57.61806346625478
8302.6155    -4.195277894059001    -11.03594954423413    -49.97283765066883    59.44256627700639    -70.78656864674629    19.30788045664672    -4.301835473890872    41.76833351027528
8370.114    -3.91340716965821    -23.34075617633372    -49.3599088153054    40.27053148857316    -67.87713582076357    23.76993590357062    -4.101616679316779    25.91377535911982
8437.612499999999    -3.670935411223906    -35.14313943148603    -47.51092214241108    30.0476571010578    -76.92904346571204    -177.4259047240122    -3.86526364890451    10.51341314219588
8505.111000000001    -3.501382781179506    -47.28840146257932    -41.84332394938494    7.078210091780892    -61.11600195070979    109.5546522056449    -3.566053515520009    -4.306340120220208
8572.609500000001    -3.264939922988166    -58.6790232110267    -40.42262207308205    -73.8759023197121    -50.47285478079794    -167.7766183606861    -3.385895782284428    -17.95731451849747
8640.108    -3.131449168919969    -69.76160076930132    -60.38472050507917    -57.34037413405567    -53.03023528698782    -126.8570297550659    -3.252081270628946    -32.75772538311914
8707.6065    -2.956804141016927    -81.00796077987916    -43.32587189889286    -20.68876537763207    -63.80642794158166    11.68241392154925    -3.071283999852717    -45.7662547697978
8775.105    -2.876707493103969    -92.23528179694459    -38.90021853658146    -18.70372165813048    -55.35941970467901    -72.61961440973066    -2.867684848897282    -58.20261088345093
8842.603499999999    -2.811814589542681    -102.8636710311236    -43.81958606555689    -64.7664592737907    -51.51561536584754    -33.98775032729285    -2.695594188870352    -70.380402613516
8910.102000000001    -2.719623491590819    -113.620215833176    -43.20619520877371    -70.84403967514162    -51.76075587673609    -114.186546683278    -2.622274165706345    -82.49527530154592
8977.600500000001    -2.671584898697805    -124.3162131991182    -43.96910552698514    -60.29050046729764    -57.30390547589438    -112.9494667201971    -2.449828161128621    -93.38523825047106
9045.099    -2.661446386076008    -134.5208194016395    -42.3222504378876    -138.7228466312315    -53.24632234762536    152.5102695550078    -2.325225694468141    -104.4358960856206
9112.5975    -2.686932437867777    -145.2711015729922    -41.44737560193295    -141.6073268364818    -52.51215590820208    58.26075258593658    -2.249911402843062    -114.7271659818181
9180.096    -2.755719477467518    -156.3151345952329    -59.16316050329019    29.73509588918939    -55.69599713679818    -130.673738041621    -2.245909029639645    -125.8201496597226
9247.594499999999    -2.922743536471228    -167.2285989594415    -42.91111808655711    -149.2364053297787    -54.20258015711281    18.06556363760953    -2.228986385754031    -135.9538708887527
9315.093000000001    -3.305748167424549    -178.0769933177964    -39.26009041057656    -145.2086418833329    -57.55404542579811    175.7364418371095    -2.212881001026772    -146.0719031894941
9382.591500000001    -3.85342235395123    171.0776160475313    -42.98180068833952    172.6935582090479    -56.22766040156442    -141.4795595824465    -2.236653447604073    -156.3449891796149
9450.09    -4.59454699129897    161.6647559321354    -43.25773435697668    -155.5861559085502    -57.47213585866005    -111.8038066698229    -2.261794190647807    -166.4677561808319
9517.5885    -5.622750366997572    153.4186035273642    -48.29915635711741    136.2620015981831    -58.58313754465488    -93.57549377385679    -2.379006164390986    -176.899916644111
9585.087    -6.826473482932887    148.8640721634837    -44.04648827716132    132.5551390409641    -57.27237303280476    83.68626285300705    -2.440958965943841    172.2048334671973
9652.585499999999    -7.626892364185729    147.4822246701677    -45.30841109596448    67.42171745045232    -49.81881161707662    -40.33878819536472    -2.719147615441215    160.6839201954149
9720.084000000001    -7.601390059005174    146.8267681554892    -45.26544430981461    65.92774100946885    -59.30655065435861    31.54193150835298    -2.960436748503199    148.8031374847499
9787.5825    -7.203068866516365    144.0021314694342    -49.95713130700671    -0.5489328333532494    -55.44986401090639    -129.8073172143949    -3.322890360876111    135.9679246566518
9855.081    -6.704480798821057    138.5309459649319    -45.05168998724837    -158.2926019559747    -53.46854786292933    -84.20356957356719    -3.724769404219319    121.8133345088226
9922.5795    -6.402676474017347    131.1917660553218    -53.86085166432535    -147.7986326292658    -53.60585188209346    83.61568700996499    -4.212780985926622    106.4186423609917
9990.078    -6.065133227203937    121.7690251428372    -44.86629721316385    -98.83628584754295    -50.30180332900432    19.84115670828095    -4.951526727154494    88.42683754274248
10057.5765    -6.031557266898878    112.3405004757739    -47.42497878861922    174.994814365442    -56.08757892982425    -39.27857267361715    -5.726068307861752    68.1365310312944
10125.075    -5.979505777677518    102.1944271949177    -44.63649865137641    178.0834677769032    -57.16528469880929    96.95072303542963    -6.648602944776494    43.9850110369357
10192.5735    -6.109865909305526    90.27733933258044    -38.91717635284881    -171.2669036538242    -52.98639618329354    -144.7824099444522    -7.206351379323916    16.29867772891296
10260.072    -6.215973928884278    78.59357159341511    -38.3094606511504    134.6435354396594    -48.86899663661382    -53.20498498065435    -7.556275870455304    -14.50398350903481
10327.5705    -6.395493520179691    66.61437009522905    -41.85857315333173    139.6030716407957    -63.88801749935156    -171.4148569938989    -7.296255357394267    -44.97331103216247
10395.069    -6.646491006388246    53.81058377776128    -41.83463324471535    86.15570980382408    -61.53982557735495    73.50817970462123    -6.477732526800403    -72.28123305842057
10462.5675    -6.993086470509862    39.77304443450585    -40.46896739097166    92.16067594429602    -59.19447218830928    78.50493044384692    -5.606307326165508    -95.42489528205604
10530.066    -7.347359583745089    24.36099072965937    -38.70049451511518    36.7423373722246    -53.01786009737988    93.50455307615366    -4.959009748321114    -114.6941234239795
10597.5645    -7.646125659007473    8.707750793520631    -38.59792983770274    7.571785177454738    -60.550753876352    107.3732242947278    -4.290582804982636    -131.6338940247627
10665.063    -7.749303435888044    -8.432489441989135    -37.52965195223463    -2.340650377669554    -58.27400468063517    7.011183279376464    -3.756751966875329    -145.9565109649882
10732.5615    -7.728921696899938    -25.63007649818865    -39.34338358439894    -25.25118143662733    -52.85757686429406    58.24079984700082    -3.312846147422889    -159.8019242280973
10800.06    -7.833777029113317    -41.87686163501415    -42.21228739681184    -42.16009181953956    -46.54890473183098    22.8109793410319    -3.129727993125597    -172.0533467140472
10867.5585    -7.548580122846186    -58.8308980557624    -41.21744966448704    -68.06684350669876    -51.54521987417218    -156.0884160371589    -2.766249986014851    177.413049403465
10935.057    -7.252572025762093    -75.01626728779137    -43.65442084788658    -100.656563692412    -55.03554820027023    -149.9027649072083    -2.640533896657531    166.7535707186288
11002.5555    -7.023047309501525    -90.59811216502415    -41.61445939145906    -97.41738982375838    -60.2964701460699    -46.6600476731822    -2.506378110304937    156.7833345288783
11070.054    -6.622312392315232    -105.4527661359336    -41.04826142564203    -110.3715963424492    -49.53949682733419    18.10991622679927    -2.505840578663051    146.526622343194
11137.5525    -6.185124328048778    -118.5401892172183    -45.02811681559834    -129.9555298618619    -54.67972881922176    -12.61807993027805    -2.534383114886187    137.4686194539447
11205.051    -5.609526326631372    -131.0098037388297    -47.38381075032275    -90.51644334773758    -49.20710415973794    -27.36604907366096    -2.669020111704194    127.629824655669
11272.5495    -5.370713117353455    -142.3142036107138    -41.13401481602296    -155.1238856399427    -54.50660078386906    -173.8021394235873    -2.793853882452043    117.4261947187774
11340.048    -5.023282119501538    -152.6409653297986    -43.44711943024551    -149.117021999153    -55.4631020155479    -75.02714913605956    -2.856620076441964    107.0459733857344
11407.5465    -4.82101504652033    -162.1344276100963    -46.21058042948657    -145.3558111614441    -54.75278228307687    -20.90951471385274    -3.228782076693403    95.82425142925398
11475.045    -4.562001417839757    -171.4776048397901    -45.21272401020498    -179.772279039617    -59.70385100281482    119.2571657613764    -3.470636771471927    84.00270925646645
11542.5435    -4.429031289471856    179.8895016469616    -45.53135082795219    164.5412703120125    -54.82802696549533    -159.1164733417836    -4.004252003451186    70.60546024029637
11610.042    -4.290030658739727    171.6916971043767    -44.37263295600487    172.6927351448721    -66.22670594520484    -171.2519326609638    -4.523246018382445    56.11587227907446
11677.5405    -4.203621831212622    163.9143390268696    -41.38097061613492    154.3831721966768    -61.45133029839591    -99.41409836546862    -5.255722483001742    38.43081676255356
11745.039    -4.204514346420188    156.3568060833398    -41.2048869193871    135.3621241773626    -55.04962974158978    -114.5565317432534    -6.36467362045274    17.97685514432651
11812.5375    -4.195434324999078    149.4534068269455    -39.87099280531168    122.5348619939785    -52.27655978469347    -142.2188399915922    -7.194718096004239    -5.939511566742322
11880.036    -4.198888183876704    142.1008476498124    -42.33128621025814    119.2762072681914    -46.49890376760217    167.0976020282354    -7.885426404641476    -34.35605279313478
11947.5345    -4.311600917245971    135.9136540140688    -41.23837195417878    64.16838656020337    -54.37621557088627    86.22230283650922    -8.066637387133744    -64.24170586003534
12015.033    -4.389286856924473    129.4676584802671    -39.55964675220354    53.6307525828337    -50.6048219807285    116.249758021383    -7.527815069519187    -93.89222707033142
12082.5315    -4.588188812525273    123.3238527838202    -41.02235224512923    21.35243335068014    -66.58771940057025    116.6021637088614    -6.590054156244616    -119.3954213681316
12150.03    -4.799898666098502    116.9676552453762    -40.09842579373583    5.252876780974061    -58.17776567599775    116.1265276479627    -5.529371822199098    -139.8703852161191
12217.5285    -5.363529586425041    111.462729232551    -38.54434360833389    -13.63481925461434    -49.27367716345235    91.37921791811526    -4.783104844204887    -157.7087612784408
12285.027    -5.971661202704711    107.5565593026272    -40.04091671279292    -38.31565527633531    -62.54239412810741    122.3688121138513    -4.17699786433806    -172.8807657922694
12352.5255    -6.264393207448457    105.437353541229    -44.09323179523541    -53.35766157788656    -65.70760544254752    37.79473550236298    -3.565551588549756    174.9394891924128
12420.024    -6.446178969663844    101.5198881796842    -41.93035059848883    -76.74036160424811    -56.54583999221053    -145.385864030332    -3.246828849112792    163.5524490405401
12487.5225    -6.795996448465851    97.3254451640403    -47.049400877926    -39.64512445556303    -48.35884387594351    -104.9875751248241    -2.841911776294798    153.3422478503653
12555.021    -7.389708878618063    92.56849264316629    -40.29727274552985    -120.0934602129289    -50.75469734419487    93.55161427838716    -2.655145611197174    144.433885543349
12622.5195    -8.159783680100187    90.64425266522849    -46.5374095863139    -115.7344121810795    -48.1481634734194    32.00361993684161    -2.447633285299189    135.2195992605517
12690.018    -9.110056440228222    89.13555872763092    -41.95145453094903    -139.843865263238    -56.00240414285217    68.82199683473438    -2.333067096733088    127.6737970589263
12757.5165    -9.97519920921334    90.15320827218416    -42.40706892471705    -164.6230694944261    -55.6227686840232    159.3274026151072    -2.196363614857247    119.8418010768636
12825.015    -10.57726835116863    94.54945654772133    -38.94435218837066    -172.9902467052833    -60.89200174937587    135.1774996270448    -2.23996602134814    112.4287254861541
12892.5135    -10.81459572807004    101.3636012385586    -41.30816595844615    158.7860376990249    -48.00029950979276    95.1314388449036    -2.285911766616751    106.1343039691839
12960.012    -10.53645850252324    107.939791208273    -51.57137137869049    146.9496503856461    -46.94705508153539    63.63923651390036    -2.259158411992401    99.12437614808718
13027.5105    -9.667355792031007    112.3783989126588    -39.57083183971191    109.8160912308074    -59.61682669918953    -77.35216811299833    -2.325109492886706    92.28464149565913
13095.009    -8.511865282269227    112.5718796922494    -40.31555065102288    101.369299901593    -51.49539835097463    13.05467957966957    -2.53559096708202    85.06713980530348
13162.5075    -7.557063006209313    112.038416099827    -42.88675968513871    71.59802036834489    -47.1427411280651    0.3923405470416833    -2.824194755823222    77.93569834386697
13230.006    -6.673364279947583    108.5888930411648    -43.98708518469189    32.38429866964813    -42.32586875562792    -15.11081061546493    -3.097773306259917    70.45580299755194
13297.5045    -5.967602354802986    105.5760842332931    -47.10283811568144    1.217950949894124    -43.8050033156223    -53.56378271984529    -3.581961050479601    62.61305715488388
13365.003    -5.275918339337881    100.919270046578    -46.57983360734519    -9.379580597558558    -50.83734440592654    -56.22981313573355    -4.21145335868377    54.6872290462083
13432.5015    -4.718520460668124    95.28517180972855    -44.11051497195874    -5.924326207695943    -44.63337680922119    -80.89496275505715    -5.194331074802983    46.18533374394689
13500    -4.432292557386844    90.41744407247691    -56.30981122538113    -121.1942350960355    -51.07380211102777    -123.6399483519056    -6.699016127559794    38.04973980867103

