GP565

    RF4CE Communications Controller for Remote Control

    Key Features

    • IEEE 802.15.4 compliant PHY and Real-Time MAC
    • Excellent range by antenna diversity: 8 dB more reliable link budget compared to single antenna
    • Additional robustness by packet-in-packet resynchronization
    • Hardware accelerated AES and CCM encryption with 128, 192 and 256-bit keys
    • XAP5™ 16/32-bits high performance microcontroller
    • 120 or 192 or 248 Kbyte Flash Program memory
    • 8 or 16 Kbyte Low Leakage Retention RAM
    • Integrated Zigbee® rf4ce Network layer
    • Integrated standard or vendor-specific rf4ce Profile for controller node
    • Extremely low standby power consumption
    • Supporting intermitted energy sources and coin cell batteries
    • 4 LED generator with individual PWM support
    • Full internal IO pull-up / pull-down support during active and standby states

    The Qorvo GP565 System-on-Chip provides a fully integrated solution for a Remote Control operating according to a standard or vendor-specific rf4ce profile using ultra low power wireless communications. It is compliant with the IEEE Standard 802.15.4, providing robust spread spectrum data communication with a secure encrypted data flow. Its antenna diversity offers additional robustness in a crowded wireless 2.4 GHz environment.

    The GP565 features a radio transceiver, integrated real-time Medium Access Control processor, integrated microcontroller, RAM and Flash memory, security engine, event scheduler, and an extensive set of peripherals including a keyboard scanner and an IR signal generator. The integrated RF filtering simplifies the RF design complexity enabling very low cost single layer applications using simple PCB antennas requiring no shielding and a minimum number of external components.

    Advanced power management features ensure that power consumption is minimized in active as well as in standby states, enabling maintenance free and very small form factor products.

    The internal microcontroller of the GP565 can drive the RF remote control interface, including dual mode operation with IR remote control, and can communicate with external devices via SPI, I2C and UART interfaces.

    Typical Applications

      • Zigbee® rf4ce Remote Controls
    Application Remote Control
    Protocols 802.15.4, Zigbee® rf4ce
    Multi-Stack No
    Multi-Channel Listening No
    Type System on Chip
    Package Type QFN, 40-pin
    Package(mm) 6.0 x 6.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99