GP711

    Zigbee® Multi-Stack Communications Controller

    Key Features

    • Ultra-low cost PCB design, requiring no shielding, chip antennas or voltage regulators
    • IEEE 802.15.4 compliant
    • Multi-Stack / Dual-PAN Support with rf4ce Duty Cycling and packet filtering through Deep Packet Inspection
    • Excellent range by antenna diversity: 9 dB more reliable link budget compared to single antenna systems
    • Additional robustness by packet-in-packet resynchronization
    • 30 dB better robustness to Wi-Fi Interference
    • External LNA/PA signals for extended range
    • Hardware accelerated AES and CCM encryption with 128, 192 and 256-bit keys
    • Suitable for target node
    • External Controller SPI Slave interface
    • Coexistence Interface with 3rd party radios

    The Qorvo GP711 System-on-Chip is an IEEE 802.15.4 communications controller for integration into a Zigbee® node. It supports dual PAN operation with two (rf4ce, Zigbee® Pro or Zigbee® IP) protocol stacks in the host processor, and provides a high-speed serial interface (SPI) to the host processor. The GP711 is fully compliant with the IEEE 802.15.4 standard, providing robust spread spectrum data communication with a highly secure encrypted data flow. Its superior Wi-Fi interference rejection capability and antenna diversity offer additional robustness in a crowded wireless 2.4 GHz environment. In addition, the GP711 supports a Coexistence Interface to enable coexistence with other potentially interfering radios (Bluetooth®, Wi-Fi) within the same device.

    The chip is optimized for low cost while providing superior performance. Its radio characteristics reduce the product's RF design complexity enabling low cost single layer applications using simple PCB antennas requiring no shielding.

    The GP711 has an extreme low standby power enabling total system power consumption of less than 1 mW while allowing reception of messages from remote nodes.

    Typical Applications

      • Smart Home Gateway / Set-Top Boxes
      • Zigbee® 3.0 Home Automation nodes
    Application Smart Home Gateways
    Protocols 802.15.4, Zigbee® 3.0, Zigbee® rf4ce, Zigbee® GreenPower
    Multi-Stack Yes
    Multi-Channel Listening No
    Type Transceiver
    Package Type QFN, 32-pin
    Package(mm) 5.0 x 5.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99