QPA4980

    28 Gb/s Diff-in / Diff-out Linear Modulator Driver

    Production >

    No Applications Support Available

    Key Features

    • CFP2 100G Low Power Driver
    • Adjustable Output Amplitude, 1 to 4 Vppd
    • Low Additive RMS Jitter, 550 fsec
    • THD at 1GHz, 2%
    • Gain, 13.5 dB at 15 GHz
    • 3 dB Bandwidth, 24.5 GHz
    • Low DC Power Dissipation, 396 mW @ 2.3 Vppd at Vd = 3.0 V
    • Rise and Fall Times, 14 psec
    • Package Size: 3 x 3 x 0.85 mm

    The Qorvo QPA4980 is an optical linear modulator driver amplifier designed for the CFPx 100 Gb/s optical markets. The QPA4980 has 13.5 dB of gain and 1 to 4 Vppd output power and 3 dB BW of 24.5 GHz. The QPA4980 provides Client side designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), fast rise and fall times, and low output jitter. The QPA4980 finish is lead-free. This part is RoHS compliant. Evaluation boards are available upon request.

    Typical Applications

      • 28 Gb/s CFPx Linear Driver
      • EML and MZ Linear Driver

    Product Categories

    Application Categories

    Frequency Min(GHz) DC
    Frequency Max(GHz) 24.5
    Vpp(V) 4
    Gain(dB) 13.5
    3 dB Bandwidth(GHz) 24.5
    Voltage(V) 3
    Package(mm) 3 x 3 x 0.85
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.b