QPA4980D

    100G Linear Driver Die for PAM4 Pluggables

    Production >

    No Applications Support Available

    Key Features

    • Diff Input / Diff Output: Single Channel
    • CFP2 100G Low Power Driver
    • Adjustable Output Amplitude, 1 to 2.5 Vpp
    • Low Additive RMS Jitter, 500 fsec
    • Gain, 14 dB at 15 GHz
    • 3 dB Bandwidth, 24 GHz
    • Low DC Power Dissipation, 380 mW @ 2.3 Vpp at Vd = 2.7 V
    • Rise and Fall Times, 15 psec
    • Die Size: 1.59 x 1.5 mm

    The Qorvo QPA4980D is an optical modulator driver amplifier die designed for the CFP2 100 Gb/s optical markets. The QPA4980D has 14 dB of gain and 2.5 Vpp output power and 3 dB BW of 24 GHz.

    The QPA4980D provides Client side designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), fast rise and fall times, and low output jitter.

    Typical Applications

      • 32 Gb/s CFP2 Driver
      • MZ Modulator Driver

    Product Categories

    Application Categories

    Gain(dB) 14 dB at 15 GHz
    Package(mm) 1.59 x 1.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.b

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Optical > Optical Systems (10, 40, 100, 200 to 400GB/s)

      Optical Systems (10, 40, 100, 200 to 400GB/s)

    • Applications > Network Infrastructure > Optical > Coherent Transceiver Module

      Coherent Transceiver Module