The QPG6095J Zigbee / Thread / Bluetooth® Low Energy Smart Home Communications Controller provides a fully integrated solution for ultra-low power wireless communications for Smart Home sentroller devices and specifically optimized for lighting applications. It is compliant with the IEEE Standard 802.15.4 for Zigbee and Thread, and the Bluetooth Core Specification v 5.0 for Bluetooth Low Energy, providing robust spread spectrum data communication with a highly secure encrypted and authenticated data flow. For Zigbee communications, antenna diversity offers additional robustness in a crowded wireless 2.4 GHz environment.
The QPG6095J features a radio transceiver, integrated real-time Medium Access Control and Bluetooth Low Energy Controller, integrated Arm® Cortex® M4 microprocessor, RAM and Flash memory, security engine, event scheduler, and an extensive set of peripherals including analog signal monitors and comparators. The QPG6095J integrated RF baluns and filters reduce the product’s RF design complexity enabling very low-cost single layer applications using simple PCB antennas requiring no shielding and a minimum number of external components. The Flash memory allows for software upgrade over the air.
The QPG6095J integrates full stack and applications for Zigbee 3.0 and Bluetooth Low Energy devices, as well as the OpenThread open-source implementation of the Thread networking protocols. Integrated multi-stack, multi-protocol support enables device vendors to operate multiple protocols on different channels, enabling innovative new applications combining Zigbee, Thread and Bluetooth Low Energy in one product.
The powerful QPG6095 Development Kit enables complete product emulation.
Advanced power management features ensure that power consumption is minimized in active as well as in standby states, enabling maintenance free and very small form factor products. For lower power consumption, the integrated DC/DC Buck converter can be used together with a few external components. Alternatively, the internal regulator can be used instead of the integrated DC/DC converter, to minimize the bill of material.
Application | Lighting |
Protocols | 802.15.4, Zigbee 3.0, Zigbee Green Power, Thread, Bluetooth® Low Energy |
Multi-Stack | Yes |
Multi-Channel Listening | Yes |
Type | System on Chip |
Package Type | WLCSP |
Package(mm) | 2.14 x 2.25 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |