QPL1817

    50 - 1800 MHz 15 dB CATV Amplifier

    Last Time Buy >

    End of Life announced April 1, 2021 (PCN 21-0076).
    Last Time Buy: November 12, 2021
    Contact your local sales representative for assistance.

    Note:  Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.

    Key Features

    • 50 MHz to 1800 MHz Operation
    • 7 V Single Power Supply
    • Gain: 17 dB Typical
    • PIdB 18 dBm
    • MER <42 @ 52 dBmV TCP

    The QPL1817 is a GaAs pHEMT single ended RF amplifier IC featuring 15 dB of gain and low noise. The low distortion provides an ideal solution for a wide range of broadband amplifiers used in Cable TV applications such as Pre - Amps in Optical Nodes and Amplifiers. QPL1817 is packaged in a SOT-89 package for convenient layout and design in set top and infrastructure projects for 75 Ω CATV and satellite applications.

    Typical Applications

      • DOCSIS 4.0
      • Optical Node
      • System Amps
      • FTTH GPON & GEPON
      • Satellite LNA
      • Cable Modem and Set Top Box
    Type Downstream
    Frequency Min(MHz) 50
    Frequency Max(MHz) 1,800
    Gain(dB) 15
    Pout(dBmV) 52
    NF(dB) 4
    Voltage(V) 7
    Current(mA) 110
    Package Type SOT-89
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991B

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Broadband Access > Cable TV > 4 Port Optical Node RF Launch Amp

      4 Port Optical Node RF Launch Amp