QPQ1908

    2.4 GHz Wi-Fi FCC Qorvo edgeBoost™ BAW Filter

    Key Features

    • Low Insertion Loss in Wi-Fi Channels 1 - 11
    • Increased bandedge compliance for more Wi-Fi channels
    • Extended temperature performance from -20 to +95 °C
    • High power handling to +30dBm averaged Input Power

    The Qorvo® QPQ1908 is an high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band high rejection in the band-edge and adjacent LTE /TD-LTE bands.

    The filter module is specifically designed to enable industry leading FCC bandedge performance in Wi-Fi applications that result in higher regulatory power capability in more Wi-Fi channels than systems with no or traditional filter solutions.  End users will see a better capability to deliver Quality of Service (QoS) features at a system level while maintaining FCC compliance at 2390MHz and 2483.5MHz.

    Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits

    Typical Applications

      • Access Points
      • Wireless Routers
      • Residential Gateways
      • Customer Premise Equipment
      • Internet of Things
    Technology BAW
    Bands Wi-Fi
    Frequency(MHz) 2,402 to 2,472
    Bandwidth(MHz) 20
    Insertion Loss(dB) 1
    I/O Configuration SE / SE
    Package Type Laminate
    Package(mm) 1.4 x 1.2
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991G