QPQ3300

    2.4 GHz Wi-Fi IoT Filter Module

    Key Features

    • Low insertion loss path in Wi-Fi Channels 1-6 with IoT higher channel coexistence
    • Low insertion loss path in Wi-Fi Channels 11-12 with IoT lower channel coexistence
    • Low insertion loss path in Wi-Fi Channels 1-11 with LTE coexistence
    • Bypass path for full Wi-Fi and IoT channel access
    • Extended temperature performance from +10 to +95 °C
    • High power handling to +28dBm averaged Input Power

    The Qorvo® QPQ3300 is an high-performance, high power, filter module with multiple Bulk Acoustic Wave (BAW) band-pass filters with extremely steep skirts, simultaneously exhibiting low loss in the passband and high near-in rejection in the adjacent channels.

    The filter module is specifically designed to enable industry leading Wi-Fi to IoT coexistence for applications in a dense IoT client environment.  This module will allow a significant increase in the capability of the access point to service IoT clients without sacrificing simultaneous Wi-Fi usage.  Mulitple paths enable this Wi-Fi to IoT coexistence, while another enables Wi-Fi to LTE coexistence.  A final path allow a low loss bypass for use modes requiring minimal filtering.

    Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits.
     

    Typical Applications

      • Access Points
      • Wireless Routers
      • Residential Gateways
      • Customer Premise Equipment
      • Internet of Things
    Technology BAW
    Type Infrastructure
    Frequency(MHz) 2,402 to 2,484
    Bandwidth(MHz) 20
    Insertion Loss(dB) Var
    Package Type Laminate
    Package(mm) 5 x 5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991G