The ACT88327 PMIC is an integrated ActiveCiPS™ power management integrated circuit. It powers a wide range of processors, including solid-state drive appli-cations, video processors, FPGA’s, wearables, pe-ripherals, and microcontrollers. The ACT88327 is opti-mized for SSD and FPGA applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market. Examples of con-figurable options include output voltage, startup time, slew rate, system level sequencing, switching frequen-cy, sleep modes, operating modes etc. The core of the device includes three DC/DC step down converters using integrated power FETs, two low-dropout regulators (LDOs). Buck1 and LDO1 can be configured as a load switch. Each DC/DC regulator switches at either 1.125MHz or 2.25MHz, requiring only three small components for operation. The LDOs only require small ceramic capacitors. All are highly config-urable via the I2C interface.
Application Processors | General purpose |
Battery Charger | No |
Buck Converters | 3 |
Bucks Configurable as Load Switch | 1 (Buck 1) |
Boost Converters | 0 |
Buck-Boost Converters | 0 |
LDO Regulators | 2 |
LDOs Configurable as Load Switch | 1 (LDO 1), with 1A max current |
Interface | I2C |
Package Type | WLCSP, 30-pin |
Package(mm) | 2.18 x 2.581 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
ACT88327EVK1-101 Evaluation Tool User Guide
The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT88327EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.
To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.
This EVK demonstrates the ACT88327VU101 ActivePMU power management IC.
The ACT88327 EVK1-101 Graphical User Interface (GUI) is packaged in a ZIP file that includes the software and all necessary drivers to communicate with the ACT88327EVK1 Evaluation Tool, as well as all descriptions how to use the tool.