Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers and integrated switch-LNA modules, which serve a range of base station applications including massive MIMO, small cells and wireless infrastructure. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

2.3-2.7GHz Dual-Channel Switch-LNA Module
QPB9318 Features
  • Combines 2 LNAs + high-power switch per channel
  • Power handling: 10W Pavg
  • NF: 1.3dB
  • Gain: 30.5dB
  • 5x5mm package
  • Ideal for massive MIMO base stations
  • ECCN: 5A991.g
Additional Information:
QPB9318
Related News:

5GHz LTE-U / LAA Power Amplifier for Small Cells
QPA9501 Features
  • Frequency: 5.1-5.9GHz
  • Fully integrated PA with power detector
  • ACLR: -47dBc at 23dBm
  • Gain: 32dB
  • 4x4mm package
  • Ideal for small cell infrastructure
  • ECCN: 5A991.b
Additional Information:
QPA9501
1.8-2.4GHz Linear Driver Amplifier for Wireless Infrastructure
QPA9801 Features
  • Balanced amp with 3dB hybrids
  • Excellent gain flatness
  • Gain: 20dB
  • P1dB: +26.4dBm
  • 4x4mm package
  • Ideal for wireless infrastructure
  • ECCN: 5A991.b
Additional Information:
QPA9801
New Key Frequency Bands Tool Available in Qorvo Design Hub


Qorvo is committed to providing RF engineers with design tools to help solve the toughest design challenges. Visit our new Key Frequency Bands tool to view a table of the key frequency bands utilized globally by region.

Power Class 2: What You Need to Know

Another LTE power standard has emerged to further complicate the RF front-end design for mobile handsets. Read Qorvo's advice for meeting the new Power Class 2 standard. Learn More in Our Blog Post

Learn How Gallium Nitride Is a Critical Technology for 5G

Scheduled for commercial launch in 2020, 5G is expected to offer significant advantages, including a more "green" and efficient communication network. Qorvo's Bror Peterson and David Schnaufer explain how GaN can help the telecom industry achieve 5G. Download Our White Paper

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124