Announcing the latest additions to Qorvo's innovative RF portfolio of discrete switches, gain block amplifiers and digital step attenuators, which serve a wide range of LTE wireless infrastructure and defense/aerospace applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

5-6000MHz SP8T RF Switch
QPC6082 Features
  • Isolation: 31dB
  • IL: 0.4dB
  • No blocking caps necessary
  • 2x2mm QFN package
  • Ideal for LTE infrastructure
    & test/measurement
Additional Information:
QPC6082
QPC6082
5-6000MHz Ultra-Low Distortion SPDT RF Switch
QPC1022 Features
  • Isolation: 39dB
  • IIP3: 76dBm
  • Harmonics: 2fo of -106dBc
    at 1980MHz 
  • 1.1x1.5mm LGA package
  • Ideal for LTE infrastructure,
    data cards & repeaters/boosters
Additional Information:
QPC1022
QPC1022
700-2700MHz DPDT Transfer Switch
QPC6222 Features
  • Isolation: 25dB
  • IL: 0.63dB
  • IIP3: >72dBm
  • Power handling: Up to 35dBm 
  • 2x2mm QFN package
  • Ideal for LTE infrastructure
    & automotive infotainment
Additional Information:
QPC6222
QPC6222
Cascadable SiGe Gain Block Amplifiers
Family Features
  • Single supply operation
  • Darlington pair configuration
  • Active or external bias
  • Ideal for LTE infrastructure
    & defense/aerospace
Products
Key Features
Bias
Package
QPA0163L
High gain & OIP3
Low NF
Internally matched
Active
SOT-363
QPA2363C
QPA2463C
QPA4263C
QPA4363C
QPA4563C
Highly linear
3V operation

Active
SOT-363
QPA0363A
QPA2263A
QPA4263A
QPA4363A
QPA4463A
QPA4563A
QPA5263A
Low current drain
Low NF
External
SOT-363
QPA2286A
QPA4486A
QPA4586A
High gain
Low thermal resistance package
External

SOT-86
QPA5389A
QPA6489A
QPA7489A
High gain
Low thermal resistance package
External
SOT-89
QPA0363A
QPA2286A
QPA5389A
Additional Information:
SOT-86 package: QPA2286A, QPA4486A, QPA4586A
SOT-89 package: QPA5389A, QPA6489A, QPA7489A
 
50-6000MHz Digital Step Attenuators

QPC3213, QPC3223 & QPC6713 Features
  • QPC3213/23: 2 bits,18dB range, 6dB steps; parallel control
  • QPC6713: 7 bits, 31.75dB range, 0.25dB steps; serial control
  • Overshoot free 
  • IIP3: >55dBm
  • 3x3mm QFN package
  • Ideal for LTE infrastructure
    & repeaters/boosters
     
Additional Information:
QPC3213, QPC3223, QPC6713
QPC3223
New Interactive Design Tool: Maximum Power Reduction Calculator

Our new Maximum Power Reduction Calculator is an uplink carrier aggregation tool that calculates the maximum power reduction for two component carriers. Use Our Calculator.

Gallium Nitride - Not Just for Defense Anymore

Gallium Nitride GaN's advantages are becoming increasingly cost-effective and critical for commercial applications. Qorvo's Scott Vasquez explains how GaN will play a role in 5G, mobile handsets and more. Read the article.

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124