Announcing the latest additions to Qorvo's innovative RF portfolio of power amplifiers and LNAs, which serve a range of commercial and defense applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

17-20GHz 10W GaN Power Amplifiers

TGA4548 & TGA4548-SM Features
  • Psat: 40dBm
  • PAE: 30%
  • LS gain: 22dB
  • SS gain: >25dB
  • 2.95x2.8mm die
  • 5x5.5x1.7mm package
  • Ideal for point-to-point, broadcast & satcom
  • ECCN: 3A001.b.2.c
Additional Information:
TGA4548, TGA4548-SM
0.6-6GHz Ultra-Low Noise, Flat Gain LNA

QPL9503 Features
  • Wide operational bandwidth
  • NF: 0.95dB at 5.5GHz
  • Bias adjustable for linearity optimization
  • Shutdown mode pin with 1.8V TTL logic
  • 2x2mm package
  • Ideal for base stations, 
    L/S/C-band radios
  • ECCN: 5A991.g
Additional Information:
QPL9503
Ultra-Low Noise, 2-Stage Bypass LNA

QPL9065 Features
  • Bandwidth: 0.45-3.8GHz
  • Integrated 2-stage LNA with bypass mode, 37.5dB gain
  • NF: 0.55dB @ 1.95GHz
  • 3.5x3.5mm package
  • Ideal for base station receivers, amplifiers & repeaters
  • ECCN: EAR99
Additional Information:
QPL9065
Qorvo Demystifies 5G RF in New "For Dummies®" Book

Get ready for the future of IoT and mobile communication

Qorvo has written a new resource, 5G RF For Dummies®, to help you learn how innovations like carrier aggregation (CA), massive multiple input/multiple output (MIMO), and densification of small cells are ushering in the 5G era. Get Your Free E-Book

Featured Blog Series: Small Cell Networks

Pico cells, femtocells, micro cells, macro cells: the world of base stations is a mix of technologies and applications. Read our two-part blog series to learn how small cells fit in today and as we head to 5G, and the latest trends and challenges.
Explore Qorvo's Senior Lifestyle System for the IoT

Qorvo and Sensara's Senior Lifestyle System helps seniors feel safe and live independently at home, while sending necessary alerts to family members
or caregivers. Learn more about this smart home solution.

Read Our Brochure | Watch the Video | Explore Related Products
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124