Announcing the latest additions to Qorvo's innovative RF portfolio of driver amplifiers, which serve a variety of applications for wireless infrastructure. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

0.6-3.8GHz Linear Driver Amplifiers for Wireless Infrastructure

QPA9805, QPA9807 & QPA9842 Features
  • Balanced amp with 3dB hybrids
  • Excellent gain flatness
  • Gain: 20dB
  • P1dB: +26.4dBm 
  • 5x5mm package
  • Ideal for wireless infrastructure
  • ECCN: 5A991.g
Additional Information:
QPA9805, QPA9807, QPA9842
Featured Blogs: 10 Milestones to 5G, IMS 2017 and Spatial Combining

Visit the Qorvo Blog to read the latest insights and trend information from our technology experts:
Get the Latest 5G Resources from Qorvo

We are dedicated to providing you with helpful resources to stay on top of the latest 5G developments. Check out our newest featured videos and e-books:

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124