Announcing the latest additions to Qorvo's innovative RF portfolio of front-end modules, which serve a range of Wi-Fi connectivity applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

5GHz Wi-Fi Front-End Module

QPF4538 Features
  • Bandwidth: 4900-5925MHz
  • Low power consumption: ~0.5W
  • Pout: +17.5dBm MCS9 VHT80 -35dB DEVM
  • 2.5x2.5mm package
  • Ideal for wireless routers
    & access points
  • ECCN: 5A991.g

Additional Information:
QPF4538
Related News:
Qorvo Introduces Industry's Smallest and Most Power-Efficient Family of Wi-Fi
Front-End Modules

 
2.4GHz Wi-Fi BAW Integrated Front-End Module

QPF7200 Features
  • Reduced RF BOM count by >25 components
  • Pout: +25dBm MCS7 HT20/40 at -30dB DEVM
  • NF: 2dB
  • Gain: 36dB
  • 8x5.5mm package
  • Ideal for Wi-Fi integrators & access points
  • ECCN: 5A991.g
Additional Information:
QPF7200
Meet Us at IBC 2017
 
Our Wireless Connectivity business unit is proud to be at IBC again this year, displaying innovative smart home and Internet of Things solutions for tomorrow.

Come see us Sept. 15-19 at the Amsterdam RAI Exhibition and Congress Centre, Hall 1, Booth 1.A46. We look forward to seeing you there! Keep an eye on our IBC event page for announcements and more.


Featured Blogs: 802.11ax, Smart Homes for Seniors
 
Visit the Qorvo Blog to read the latest tips and trends from our technology experts:

Test Your RF Smarts with The Q Factor!
 
Challenge your RF smarts with The Q Factor, the quiz where you can win fun pin prizes for answering questions about the RF technology at the heart of 5G and the IoT. Every other month we'll feature a new pin -- stay tuned!
 
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124