Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers and integrated modules, which serve a wide range of broadband access applications, including DOCSIS 3.1 systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.  

MMIC and MCM Reverse Amplifiers

QPB3311 & QPB3321 Features
  • High Gain: 15dB & 17.5dB,Single Ended
  • Voltage: 5V & 8V
  • Frequency: 5-210MHz
  • SOIC8 package
  • Ideal for CATV DOCSIS 3.1 equipment
  • ECCN: 5A991G, 5A991B
Additional Information:
QPB3311
QPB3321



QPB2318 & QPB2328 Features
  • High Gain: 15dB & 17.5dB, Differential
  • NF: 3.5dB
  • Voltage: 5V & 8V
  • Frequency: 5-210MHz 
  • SOIC8 package
  • Ideal for CATV DOCSIS 3.1 equipment
  • ECCN: 5A991G, 5A991B
Additional Information:
QPB2318
QPB2328



QPA5368 Features
  • 35dB Return Path MCM
  • Excellent linearity
  • NF: 3.9dB
  • Frequency: 5-300MHz  
  • 11x8.5x1.375mm package
  • Ideal for CATV amplifier systems
  • ECCN: 5A991B
Additional Information:
QPA5368
Related News:
Qorvo Boosts Wired Broadband Networks for Superior Video Experience
 

Digital Step Attenuator

QPC3614 Features
  • 6-Bit, 31.5dB range, 0.5dB step
  • High linearity: IIP3 65dBm typical @ 1GHz
  • Low insertion loss: 1.2dB @ 1GHz
  • Frequency: 5-1500MHz
  • 4.2x4.2mm QFN package

  • Ideal for CATV & FTTH equipment
  • ECCN: 5A991G
Additional Information:
QPC3614
Related News:
Qorvo Boosts Wired Broadband Networks for Superior Video Experience
 

1GHz Power Doublers

QPA3350 & QPA3340 Features
  • Excellent linearity
  • Extremely low distortion
  • 480mA max @ 24VDC
  • Frequency: 45-1003MHz
  • SOT-115J package
  • Ideal for CATV amplifier systems
  • ECCN: 5A991B
Additional Information:
QPA3350
QPA3340
Qorvo Kicks off the New Year at CES 2018
 
Smart Homes, Smart Cities, Smart Everything. Qorvo experts will be at the International Consumer Electronics Show on Jan. 9-12 in Las Vegas, NV. Come visit us at Booth 42531, Halls A-D at Sands Expo. Request a meeting or access Qorvo news from the event  here


Qorvo Expert Advice: At Your Service
 








5G is Awesome! 
 
Why is 5G Massively Awesome?  Find out with this new video and article " Delivering 5G mmWave Fixed Wireless Access," which recently appeared in EDN.



Video Tutorial: How to Properly Bias a GaN Transistor
 
You can now learn helpful tips on how to properly bias a GaN transistor to avoid damaging the device. View this 3 minute video in our Qorvo Design Hub.