Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers, switches and integrated modules, which serve a wide range of wireless infrastructure, optical network and broadband access applications, including DOCSIS 3.1 systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.  

DOCSIS 3.1 75Ω DSA & Switch Control Products

QPC3624 Features (Digital Step Attenuator)
  • Frequency: 47-2000MHz
  • High linearity: IIP3 55dBm typical
  • 6-Bit, 31.5dB range, 0.5dB step
  • 4x4mm QFN package
  • Ideal for CATV DOCSIS 3.1 equipment
  • ECCN: 5A991G
 

QPC3024 Features (Absorptive SPDT Switch)
  • High isolation: >65dB at 1.2GHz
  • High input IP3: >60dBm
  • Frequency: 5-3000MHz
  • 4x4mm QFN package
     
  • Ideal for CATV DOCSIS 3.1 equipment
  • ECCN: 5A991G
Additional Information:
QPC3624
QPC3024
Related News:
Qorvo Adds Control Products to Industry's Most Comprehensive CATV Portfolio
 

Ultra Low-Noise Bypass LNA

QPL9096 Features
  • Bandwidth: 1.7-2.7GHz
  • NF: 0.75dB @ 2.5GHz
  • Gain: 24dB at 2.5GHz
  • Ability to turn LNA & Bypass Mode OFF 
  • 2x2mm DFN package
  • Ideal for wireless infrastructure
  • ECCN: 5A991G
Additional Information:
QPL9096

Related News:
Qorvo Expands Wireless Infrastructure Portfolio to Support All 5G Frequency Bands

New DOCSIS 3.1 CATV Edge QAM Amplifier

RFAM3620 Features
  • Gain: 36dB min at 1218MHz
  • 510mA at 12VDC
  • Gain Control: 20dB with variable attenuator
  • Frequency: 45-1218MHz 
  • 11x11mm MCM package
  • Ideal for CATV equipment
  • ECCN: 5A991B
Additional Information:
RFAM3620

FTTH 1.2GHz Optical Receiver

QPB8888 Features
  • Low noise: 3.5pA / √Hz (EINC)
  • Linearity: −65dBc CSO and −66dBc CTB at +22dBmVRF 
  • 4x4x0.85mm QFN package
  • Ideal for FTTX optical networks
  • ECCN: 5A991G
Additional Information:
QPB8888

Absorptive, High Isolation SPDT Switch

QPC6324 Features
  • 5-6000MHz
  • Absorptive RFX ports
  • Terminated all-OFF state mode
  • 1.8V logic compatible
     
  • 4x4mm package
  • Ideal for wireless infrastructure
  • ECCN: 5A991G

     
Additional Information:
QPC6324
Qorvo Blog: Automotive Quality Standards 101


As cars evolve into capable computing devices, the quality, reliability and safety of electronic components becomes even more critical. Read our latest blog to learn more about the design challenges, qualifications and testing that automotive components adhere to face real-world conditions during the years that a car will be on the road. 

Video Series: Take a Minute to Understand the IoT

In Qorvo's latest IoT Minute series, Cees Links:




Qorvo Talks Smart Homes at CES

Embedded Computing Design recently interviewed Qorvo's Cees Links about "Smart Home Network  Convergence Centers around Wi-Fi" at CES. View the interview firsthand here.