Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers, LNAs, switches and integrated modules, which serve a wide range of satellite, CATV, optical network and Wi-Fi access applications including DOCSIS 3.1 systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.  

DOCSIS 3.1 FTTH Low Noise Amplifiers

QPB7420 Features 
  • Frequency: 47-1218MHz 
  • 5V operation
  • Gain: 20dB typical
  • NF: 1.1dB typical @ 850MHz
  • SOT-89 Package
  • Ideal for CATV & FTTH DOCSIS 3.1 equipment
  • ECCN: 5A991B
     
 

QPB7425 Features 
  • Frequency: 47-1218MHz
  • 8V operation
  • Gain: 25dB typical
  • NF: 1.1dB typical @ 850MHz
     
  • SOT-89 Package
  • Ideal for CATV & FTTH DOCSIS 3.1 equipment
  • ECCN: 5A991B
     
Additional Information:
QPB7420
QPB7425

SOI 75Ω SP4T Switch

QPC6742 Features
  • Frequency: 5 -2000MHz
  • Low insertion loss: 0.35dB @ 800MHz
  • High Isolation: 34dB @ 800MHz
  • High Input IP3: 82dBm @ 850MHz
  • 1.8x1.8mm QFN package
  • Ideal for CATV & satellite equipment
  • ECCN: 5A991G
Additional Information:
QPC6742

1GHz Power Doublers

QPA3238 & QPA3248 Features
  • Frequency: 45-1003MHz
  • Min Gain: 22.5dB & 25dB @ 1003MHz 
  • 480mA max.@ 24 VDC
  • SOT-115J package
  • Ideal for CATV equipment
  • ECCN: 5A991B
Additional Information:
QPA3238
QPA3248

1GHz Push Pull Hybrid Amplifier

QPA3320 Features
  • Frequency: 40-1003MHz
  • Min Gain: 34dB @ 1003MHz
  • 280mA max.@ 24 VDC
  • SOT-115J package
  • Ideal for CATV equipment
  • ECCN: 5A991B
Additional Information:
QPA3320

2.4GHz Wi-Fi LNA+BAW Receive Module 

QPL7210 Features
  • 802.11ax linearity
  • OIP3: 28dBm (3.3V) & 32dBm (5V)
  • NF: 2.5dB 
  • LTE rejection: 50-70dBc
  • Operation: 3.3-5V
     
  • Highly integrated 3x3.5mm laminate package
  • Ideal for Wi-Fi CPE & enterprise access points
  • ECCN: 5A991B
Additional Information:
QPL7210

Qorvo Blog Post: Demystifying Polling Control in Zigbee Networks

Qorvo RF system engineer Mayur Sarode takes a closer look at the polling mechanism in Zigbee and its use in an IoT-enabled fire alarm sensor. Read the Blog Post 



5G Fixed Wireless Access Array and RF Front-End Trade-Offs


Qorvo's Bror Peterson and David Schnaufer explain how to deliver 5G mmWave FWA services. Read the Article







Simplify RF Fusion: Q Factor Challenge #4 Now Available


Test your RF smarts and earn a limited edition Qorvo pin. Take the Challenge
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124