Announcing the latest additions to Qorvo's innovative RF portfolio of LowDrift™ filters and integrated Wi-Fi front end modules, which serve a wide range of small cell base station and IEEE 802.11b/g/n/ac/ax wireless applications. These high-performance solutions simplify RF for designers worldwide and are available at  Qorvo's authorized channel partners.  


Band 40 BAW Band Pass Filter

QPQ1287 Features
  • Wide bandwidth: 100MHz
  • Low insertion loss
  • Excellent Wi-Fi rejection
  • Wide operating temp range:
    -40 to +105°C; performance guaranteed -20 to +90°C
  • High input power:
    PIN = +29dBm at +90°C
  • Small size: 2x1.6x0.73mm SMT Package
Additional Information:
QPQ1287

2.4GHz Wi-Fi iFEM with RX Coexistence BAW

QPF7221 Features
  • 2.4GHz Wi-Fi Channel 1-13 support
  • >35dB rejection in LTE bands & 5GHz in Rx path
  • Optimized for +5V supply (supports 3.3V operation)
  • Tx Gain: 34dB; Rx Gain: 15dB
  • NF: 2dB
  • 22 Pad 3x44.5x1mm laminate package
  • Ideal for IEEE 802.11b/g/n/ac/ax Wi-Fi applications
Additional Information:
QPF7221

Qorvo Blog: Industrial IoT 

How Smart Alerts and Sensors Add Value to Electric Motors (Part 4 of 5)

Qorvo's fourth blog in our IoT series is out now. In it, Cees Links explores how industrial IoT can provide value for electric motors and factories.  Read the blog now  



Smart Home Services for Operators


Infographic: Smart Home for Operators Business Model

Check out our new infographic that highlights the customer and business benefits of 
providing smart home services. 





Designing RF-Ready Smartphones

Two new white papers from our mobile group consider RF design in next-generation smartphones: