Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers, filters, switches, transistors and receivers, which serve a wide range of wireless infrastructure, broadband access and defense applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.  


3W, 28V, 4.4-5GHz GaN Doherty PA Module

QPA4501 Features
  • Frequency: 4.4-5GHz
  • Output power (Pavg): 3W
  • Gain: 30dB
  • Typical PAE: 38%
  • 10x6mm plastic LGA package
  • Ideal for 5G massive MIMO & military communications 
  • ECCN: 5A991 
Additional Information:
QPA4501



Related News:


45W, 48V, DC-4GHz, GaN RF Transistor

QPD0030 Features
  • Frequency: DC to 4GHz
  • Output power (P3dB): 49W
  • Linear gain: 22dB
  • Typical PAE3dB: 71%
  • 4x3mm plastic QFN package 
Additional Information:
  • Ideal for wireless infrastructure & military communications 
  • ECCN: EAR99
     

Related News:


xPON Video Receivers with Integrated VCA

QPB9010 & QPB9015 Features
  • QPB9010: 12V; QPB9015: 5V
  • Bandwidth: 45-1218MHz
  • Pout: 23dBmV/channel
  • Low noise: 3.5pA /√Hz (EINC)
  • Optical input: -10 to +2dBm
     
  • 28-pin 11x11x1.375mm package
  • Ideal for FTTX optical network equipment & RFoG network manufacturers
     
Additional Information:
QPB9010
QPB9015

CATV 75 Ohm pHEMT Dual RF Amplifier

QPB7464 Features
  • Bandwidth: 50-2600MHz
  • Gain: 12dB
  • 75 Ohm impedence
  • OIP3: +37dBm  
Additional Information:
  • SOIC-8 package
  • Ideal for CATV, SAT TV & FTTH equipment suppliers


47-1218MHz, 28dB CATV Doubler Amplifier

QPB8857 Features
  • High gain: 28dB @ 1218MHz
  • Low noise: 4.5dB
  • Adjustable bias
  • 57dBmV/ch virtual 1.2GHz @ 19dB tilt
Additional Information:
  • 40-pin 5x7mm QFN package
  • Ideal for DOCSIS 3.1 & broadband CATV amplifiers


2.4GHz Wi-Fi/BT/LTE Co-Existence BAW Filter 

QPQ1907 Features
  • Performance: -20 to +95C
  • 2.4GHz Wi-Fi channel 1-13 support
  • High rejection in B38, B40, B7, B41 bands
  • High power handling: +28dBm   
Additional Information:
  • 5-pin 1.4x1.2x0.915mm laminate package
  • Ideal for IEEE 802.11b/g/n/ac/ax Wi-Fi applications

Related Blog Post:


High Power, SOI, SPDT Switch

QPC3025 Features
  • Operation: 30-4200MHz
  • Insertion loss: 0.35dB
  • 30W pulsed power handling capacity
  • High isolation: 40dB at 2GHz
  • Integrated matching for single-ended 50 Ohm operation 
Additional Information:
  • 32-pin 5x5mm SMT package
  • Ideal for wireless repeaters/boosters, test equipment & military/public radio
  • ECCN: 5A991G
     


New on the Qorvo Blog

Qorvo experts have been blogging up a storm, offering valuable tips and design advice. From 5G mmWave FWA to CATV/broadband access and Wi-Fi, don't miss these latest posts on the Qorvo Blog:
Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124