Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers and front end modules, which serve a wide range of 5G wireless infrastructure and Wi-Fi systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.


High Gain, High Linearity Driver Amplifier
QPA9120 Features
  • Frequency: 1.8-5GHz
  • Internally matched to 50 Ohm
  • High gain: 28dB
  • High linearity: 36dBm OIP3 
  • 1.8V logic level compatible
  • 16-pad 3x3mm QFN package
  • Ideal for 5G massive MIMO systems 

Additional information:

Relevant news:


5GHz Wi-Fi Front End Modules for 802.11n-ax
QPF4588 Features
  • 16dBm POUT@ -47dB DEVM
  • Tx gain: 33dB
  • Rx noise figure: 2dB
  • 30dB 2.4GHz Rx rejection
  • 5x3mm QFN package
  • Ideal for 802.11n-ax Wi-Fi systems

QPF4578 Features
  • 16dBm POUT@ -43dB DEVM
  • Tx gain: 31dB
  • Rx noise figure: 1.9dB
  • 35dB 2.4GHz Rx rejection
  • 5x3mm QFN package
  • Ideal for 802.11n-ax Wi-Fi systems

QPF4528 Features
  • 12.5dBm POUT@ -47dB DEVM
  • Tx gain: 30dB
  • Rx noise figure: 2dB
  • 35 dB 2.4GHz Rx rejection
  • 3x3mm laminate package
  • Ideal for 802.11n-ax Wi-Fi systems

Additional information:

Relevant news:
How Not to Run Hot: Overcoming Thermal Challenges in Wi-Fi Front-End Designs


2.4GHz Wi-Fi Front End Module for 802.11ax
QPF4200 Features
  • 19dBm POUT @-43dB DEVM
  • Tx gain: 33dB
  • Rx noise figure: 2.1dB
  • 25dB 5GHz Rx rejection
  • 3x3mm laminate package
  • Ideal for 802.11n-ax Wi-Fi systems

Additional information:

Relevant news:


New on the Qorvo Blog

Qorvo experts have new and valuable tips for your RF design. Ranging from ESD, cellular IoT and power, don't miss these latest posts on the Qorvo Blog:

Take Your ESD Skills to the Next Level: China ESD Forum Workshop
Qorvo's Nate Peachey, Senior Manager of Engineering and a member of the EOS/ESD Association Board of Directors, and other industry experts will host a workshop discussing what you need to know about ESD and system-efficient ESD design (SEED) methodology, useful for suppliers and customers in East Asia.
Learn more or view the workshop flyer.

November 5-6, 2018
Suzhou, China

The workshop will address: 
  • System-level ESD testing
  • TVS diode SEED characterization
  • System-efficient ESD design
  • System-level protection - teardowns
  • Soft fail SEED
  • AMR and reliability physics
  • Board-level design
  • Failure analysis for learning


Featured Video: Operators - More Revenues with the IoT!

Want to become an innovative provider that offers high value services to your subscribers? 

We're entering the IoT revolution. Why wait for tomorrow? Qorvo offers smart home applications that are future-proof, and will help you extend your services with home monitoring, energy efficiency or senior lifestyle. Watch the Video

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124