Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers, front end modules and switches, which serve a wide range of 5G, automotive, CATV, defense, and Wi-Fi communications systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

2.4GHz Wi-Fi Front End Module for 802.11ax
QPF4228 Features
  • 13dBm POUT at -47dB DEVM
  • 21dBm POUT at MCS0
  • 0.5W power consumption at POUT = +17.5dBm
  • Tx gain: 33dB
  • Rx noise figure: 2.2dB
  • 3x3mm laminate package
  • Ideal for Wi-Fi 6 (802.11ax) systems

Additional information:

Relevant news:

Ultra-Low Noise, Flat Gain Amplifier
QPL9057 Features
  • 0.6-4.2GHz operating range
  • 0.54dB NF at 3.5GHz
  • >20dB gain across 1.5-3.8GHz
  • 1.8V logic compatible Vpd pin
  • 8-pin 2X2mm DFN package
  • Ideal for macro BTS, 5G massive-MIMO BTS & repeaters/DAS

Additional information:

10W C-Band GaN Power Amplifier
QPA1019 Features
  • 4.5-7GHz
  • PSAT: 40dBm
  • PAE: >40% 
  • Integrated power detector
  • 5x5x0.8mm QFN package
  • Ideal for communications, radar and satcom equipment

Additional information:

23dB GaAs/GaN Power Doubler Hybrid
QPA3250 Features
  • Optimized for DPD applications
  • BW: 45-1218MHz
  • Gain: 23dB at 1218MHz
  • High output: 76.8dBmV
     
  • Variable current for DPD operation
  • SOT-115J package
  • Ideal for DOCSIS 3.1 & CATV equipment
     

Additional information:

Wideband DPDT Transfer Switch
QPC1217Q Features
  • Low insertion loss
  • Wideband: 5MHz-6GHz
  • High linearity
  • AEC-Q 100 grade 2 qualification
     
  • 1.1X1.5mm DFN package
  • Ideal for automotive telematics control unit (TCU) eCall, V2X & antenna diversity applications
     

Additional information:

Blog: What's Best? Wi-Fi 6 (802.11ax) or 5G?

Qorvo's Cees Links weighs in on which technology might win in the battle for wireless connectivity. (A hint? It's not what you think.)


Blog: V2X in the Connected Car of the Future

V2X technology enables a car to communicate with everything -- other vehicles, the infrastructure and more. This excerpt from our Connected Car For Dummies® e-book dives into the RF systems and networks that connect the car to the environment, cloud and infotainment. 

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124