Announcing the latest additions to Qorvo's innovative RF portfolio of FEM and LNA modules, filters, and amplifiers, which serve a wide range of 5G wireless, base station and CATV broadband systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
26-30GHz GaN Front End Module
QPF4001 Features
  • Frequency: 26-30GHz
  • RX noise figure: 3.5dB
  • RX small signal gain: 17dB
  • TX linear power: 23dBm @ 3% EVM
  • TX small signal gain: 27dB
  • 5x4x1.8mm laminate QFN package
  • Ideal for 5G wireless base stations & terminals

Additional information:
Dual Channel Switch LNA Module
QPB9337 Features
  • 2.3-3.8GHz operating range
  • 1.3dB NF @ 3.5GHz
  • Second LNA with bypass mode
  • 8W max average Pin in Tx mode
  • 32-pin 6X6mm leadless SMT package 
  • Ideal for 5G mMIMO & wireless infrastructure

Additional information:
Band 7 BAW Duplexer
QPQ1270 Features
  • Low passive intermodulation
  • High power: 30dBm on DL @ +95C
  • Low insertion loss
  • High rejection at key frequencies
  • 2x2.5x1.015mm SMP package
  • Ideal for small cell base stations

Additional information:
28dB CATV Power Doubler Amplifier 47-1000MHz
QPB8957 Features
  • High gain: 28dB @ 1000MHz
  • Adjustable bias
  • BW: 47-1218MHz
  • 56dBmV/ch virtual 1.2GHz @ 19dB tilt
  • 40-pin 5x7mm QFN package
  • Ideal for DOCSIS 3.0 & broadband CATV equipment

Additional information:
Unlocking Full Duplex DOCSIS® 3.1 Architecture with DPD and 75-Ohm CATV Switches

Explore how digital predistortion works in CATV optical nodes and consideratio ns for selecting the right switch for your application.